!![108] S-Parameters
! Date: 2022/12/12 04:08:31
! Temperature: 25.0 ??C
! Quiescent command: Vin=-6.31250E-01, Vout=+6.00000E+00, Vaux1=+0.00000E+00
! Quiescent point: Vin=-6.31405E-01, Iin=-1.99230E-05, Vout=+6.00720E+00, Iout=+4.00185E-01, Vaux1=+2.64350E-02, Iaux1=+0.00000E+00
! Access: ref=Input, name=VGG
! Access: ref=Output, name=VD12
! Access: ref=Aux1, name=TEMP
! M_BiasLabel= 8, M_VVD12(V)= 6, M_IVGG(A)= 0.4, M_Temperature(C)= 25
# Hz S RI R 50
1.00000E+08 +8.67634E-01 -3.68106E-01 -3.41542E-05 +1.00397E-06 +4.09368E-05 -4.06272E-05 +9.93651E-01 -7.97459E-02
2.00000E+08 +6.06072E-01 -5.63951E-01 -2.02482E-04 +4.21101E-04 -3.29402E-06 -4.11198E-05 +9.80843E-01 -1.47998E-01
3.00000E+08 +3.58415E-01 -6.04966E-01 +2.30828E-03 -1.95630E-04 -1.60841E-05 -1.86323E-05 +9.68091E-01 -2.18730E-01
4.00000E+08 +1.79708E-01 -5.55594E-01 +1.31769E-04 +6.00666E-04 +2.52429E-05 -2.30596E-05 +9.50761E-01 -2.86069E-01
5.00000E+08 +7.54591E-02 -4.95641E-01 -1.30484E-03 +3.65196E-03 -1.69733E-05 -1.35621E-05 +9.28860E-01 -3.55755E-01
6.00000E+08 +1.67533E-03 -4.45160E-01 +8.27746E-03 +1.14568E-02 -1.76238E-06 -2.31779E-07 +8.99169E-01 -4.23621E-01
7.00000E+08 -5.46082E-02 -3.97687E-01 +2.58518E-02 +5.28356E-03 +1.73686E-05 -1.99355E-05 +8.62839E-01 -4.90389E-01
8.00000E+08 -9.85155E-02 -3.50410E-01 +3.39460E-02 -9.47080E-03 -2.10311E-05 +2.85929E-05 +8.20162E-01 -5.55548E-01
9.00000E+08 -1.28436E-01 -3.04483E-01 +4.94191E-02 -1.89487E-02 -4.44740E-05 -6.89155E-06 +7.71599E-01 -6.17484E-01
1.00000E+09 -1.47307E-01 -2.66115E-01 +7.31251E-02 -5.94977E-02 -1.88348E-05 +2.72269E-05 +7.16910E-01 -6.74973E-01
1.10000E+09 -1.61539E-01 -2.33360E-01 +6.87518E-02 -1.21891E-01 -3.55187E-05 +7.91063E-06 +6.57123E-01 -7.31232E-01
1.20000E+09 -1.72144E-01 -2.04546E-01 +3.47687E-02 -1.87842E-01 -3.70385E-05 +5.05493E-05 +5.89922E-01 -7.82148E-01
1.30000E+09 -1.79749E-01 -1.78644E-01 -2.78789E-02 -2.48780E-01 -5.72996E-05 +1.17291E-05 +5.17089E-01 -8.27019E-01
1.40000E+09 -1.85520E-01 -1.54793E-01 -1.18582E-01 -2.96713E-01 -6.36349E-05 +4.31023E-05 +4.39110E-01 -8.65080E-01
1.50000E+09 -1.90342E-01 -1.33665E-01 -2.36747E-01 -3.23223E-01 -7.38651E-05 +7.13822E-05 +3.55664E-01 -8.96141E-01
1.60000E+09 -1.93266E-01 -1.14407E-01 -3.78158E-01 -3.18536E-01 -8.00531E-05 +6.43848E-05 +2.68570E-01 -9.19716E-01
1.70000E+09 -1.95450E-01 -9.72438E-02 -5.36695E-01 -2.73461E-01 -6.90765E-05 +6.44954E-05 +1.77412E-01 -9.34858E-01
1.80000E+09 -1.96277E-01 -8.18285E-02 -7.02996E-01 -1.78876E-01 -6.27986E-05 +5.95011E-05 +8.14583E-02 -9.39460E-01
1.90000E+09 -1.96661E-01 -6.80495E-02 -8.65277E-01 -2.80184E-02 -1.05562E-04 +9.07567E-05 -1.73317E-02 -9.33711E-01
2.00000E+09 -1.89254E-01 -5.02283E-02 -1.00320E+00 +1.76587E-01 -7.26839E-05 +5.59238E-05 -1.13322E-01 -9.15930E-01
2.10000E+09 -1.89515E-01 -3.84004E-02 -1.10699E+00 +4.48824E-01 -9.35644E-05 +4.04971E-05 -2.09463E-01 -8.85383E-01
2.20000E+09 -1.89280E-01 -2.77473E-02 -1.15078E+00 +7.79196E-01 -9.64504E-05 +5.31206E-05 -3.02551E-01 -8.42072E-01
2.30000E+09 -1.88895E-01 -1.81970E-02 -1.11179E+00 +1.15538E+00 -1.47984E-04 +5.94651E-05 -3.89870E-01 -7.84357E-01
2.40000E+09 -1.88313E-01 -9.65075E-03 -9.70237E-01 +1.55924E+00 -1.76555E-04 +4.88543E-05 -4.68528E-01 -7.13014E-01
2.50000E+09 -1.87530E-01 -1.81072E-03 -7.07235E-01 +1.96178E+00 -1.93433E-04 +7.29529E-05 -5.35717E-01 -6.28811E-01
2.60000E+09 -1.86383E-01 +5.89541E-03 -3.12728E-01 +2.32703E+00 -2.32875E-04 +5.05906E-05 -5.87628E-01 -5.34171E-01
2.70000E+09 -1.85504E-01 +1.26644E-02 +2.07701E-01 +2.60925E+00 -2.70180E-04 +5.66654E-05 -6.21275E-01 -4.32310E-01
2.80000E+09 -1.84297E-01 +1.86652E-02 +8.36606E-01 +2.76873E+00 -3.13079E-04 +1.18889E-04 -6.34683E-01 -3.27329E-01
2.90000E+09 -1.82569E-01 +2.46065E-02 +1.53820E+00 +2.76353E+00 -3.63339E-04 +1.23940E-04 -6.27055E-01 -2.24418E-01
3.00000E+09 -1.80824E-01 +3.03419E-02 +2.26147E+00 +2.56882E+00 -4.25702E-04 +1.85638E-04 -5.99182E-01 -1.29101E-01
3.10000E+09 -1.78524E-01 +3.56657E-02 +2.94682E+00 +2.17879E+00 -4.55998E-04 +2.47172E-04 -5.54154E-01 -4.64939E-02
3.20000E+09 -1.75882E-01 +4.05582E-02 +3.53288E+00 +1.60808E+00 -5.26668E-04 +3.20591E-04 -4.96272E-01 +1.97331E-02
3.30000E+09 -1.73343E-01 +4.53379E-02 +3.97282E+00 +8.93205E-01 -5.52196E-04 +3.89196E-04 -4.30772E-01 +6.72202E-02
3.40000E+09 -1.70827E-01 +4.94385E-02 +4.23235E+00 +8.39323E-02 -5.18443E-04 +4.72786E-04 -3.62989E-01 +9.64790E-02
3.50000E+09 -1.67866E-01 +5.28642E-02 +4.29694E+00 -7.64717E-01 -5.34157E-04 +6.19395E-04 -2.98325E-01 +1.09031E-01
3.60000E+09 -1.64451E-01 +5.61280E-02 +4.17131E+00 -1.59827E+00 -5.19474E-04 +7.35456E-04 -2.40522E-01 +1.06740E-01
3.70000E+09 -1.61043E-01 +5.91911E-02 +3.87665E+00 -2.37411E+00 -4.97569E-04 +8.00839E-04 -1.90949E-01 +9.42152E-02
3.80000E+09 -1.57176E-01 +6.21087E-02 +3.43792E+00 -3.05800E+00 -4.39211E-04 +9.14899E-04 -1.51566E-01 +7.47319E-02
3.90000E+09 -1.52982E-01 +6.43811E-02 +2.89145E+00 -3.63014E+00 -3.78148E-04 +9.30118E-04 -1.22471E-01 +5.11685E-02
4.00000E+09 -1.48644E-01 +6.70667E-02 +2.26754E+00 -4.07711E+00 -3.08484E-04 +1.00528E-03 -1.02257E-01 +2.49758E-02
4.10000E+09 -1.44047E-01 +6.94623E-02 +1.59637E+00 -4.39722E+00 -2.59453E-04 +1.10235E-03 -9.00295E-02 -3.29810E-04
4.20000E+09 -1.39267E-01 +7.19589E-02 +9.01690E-01 -4.59726E+00 -1.51741E-04 +1.15828E-03 -8.54837E-02 -2.32628E-02
4.30000E+09 -1.34891E-01 +7.45327E-02 +2.06309E-01 -4.67939E+00 -3.28719E-05 +1.19956E-03 -8.69666E-02 -4.37294E-02
4.40000E+09 -1.30847E-01 +7.69565E-02 -4.71690E-01 -4.65629E+00 +4.24868E-05 +1.25556E-03 -9.21967E-02 -6.07280E-02
4.50000E+09 -1.26068E-01 +7.95171E-02 -1.11989E+00 -4.53554E+00 +1.36582E-04 +1.25376E-03 -1.00572E-01 -7.32384E-02
4.60000E+09 -1.21009E-01 +8.26227E-02 -1.72621E+00 -4.33050E+00 +2.66668E-04 +1.24268E-03 -1.11621E-01 -8.24813E-02
4.70000E+09 -1.16116E-01 +8.55655E-02 -2.28471E+00 -4.05050E+00 +3.58862E-04 +1.25248E-03 -1.23322E-01 -8.81773E-02
4.80000E+09 -1.11613E-01 +8.79522E-02 -2.78837E+00 -3.70929E+00 +4.35100E-04 +1.23734E-03 -1.35666E-01 -9.00489E-02
4.90000E+09 -1.06583E-01 +9.02019E-02 -3.23293E+00 -3.31402E+00 +4.96371E-04 +1.21735E-03 -1.48385E-01 -8.80089E-02
5.00000E+09 -1.02440E-01 +9.32388E-02 -3.61451E+00 -2.87452E+00 +5.95525E-04 +1.16993E-03 -1.60710E-01 -8.34852E-02
5.10000E+09 -9.84104E-02 +9.59331E-02 -3.93248E+00 -2.40210E+00 +6.68684E-04 +1.14996E-03 -1.71051E-01 -7.57790E-02
5.20000E+09 -9.30576E-02 +9.87630E-02 -4.18614E+00 -1.90560E+00 +8.00226E-04 +1.13567E-03 -1.80472E-01 -6.63802E-02
5.30000E+09 -8.74511E-02 +1.02058E-01 -4.37748E+00 -1.38934E+00 +8.79242E-04 +1.05988E-03 -1.88831E-01 -5.43686E-02
5.40000E+09 -8.19263E-02 +1.05131E-01 -4.50199E+00 -8.62896E-01 +9.40435E-04 +1.02291E-03 -1.95214E-01 -4.07894E-02
5.50000E+09 -7.65112E-02 +1.07885E-01 -4.56718E+00 -3.35183E-01 +1.01165E-03 +9.21427E-04 -1.99803E-01 -2.58229E-02
5.60000E+09 -7.13630E-02 +1.11034E-01 -4.57069E+00 +1.89620E-01 +1.07228E-03 +8.56663E-04 -2.02644E-01 -9.80072E-03
5.70000E+09 -6.65717E-02 +1.13835E-01 -4.51758E+00 +7.05987E-01 +1.15880E-03 +7.18021E-04 -2.03110E-01 +6.20370E-03
5.80000E+09 -6.19848E-02 +1.17027E-01 -4.40743E+00 +1.20783E+00 +1.18203E-03 +6.71394E-04 -2.01631E-01 +2.34415E-02
5.90000E+09 -5.70256E-02 +1.20476E-01 -4.24606E+00 +1.68823E+00 +1.23035E-03 +5.88404E-04 -1.98994E-01 +3.96808E-02
6.00000E+09 -5.19931E-02 +1.23337E-01 -4.03503E+00 +2.14484E+00 +1.26021E-03 +5.30014E-04 -1.94643E-01 +5.52023E-02
6.10000E+09 -4.73854E-02 +1.26123E-01 -3.77968E+00 +2.57326E+00 +1.25559E-03 +4.19109E-04 -1.87630E-01 +7.07589E-02
6.20000E+09 -4.25553E-02 +1.28350E-01 -3.48099E+00 +2.96752E+00 +1.30105E-03 +2.93344E-04 -1.79161E-01 +8.56283E-02
6.30000E+09 -3.85328E-02 +1.30707E-01 -3.14608E+00 +3.32858E+00 +1.30448E-03 +2.01341E-04 -1.69217E-01 +9.83886E-02
6.40000E+09 -3.48354E-02 +1.32880E-01 -2.77696E+00 +3.64937E+00 +1.26563E-03 +6.48631E-05 -1.58001E-01 +1.09044E-01
6.50000E+09 -3.00783E-02 +1.35330E-01 -2.37803E+00 +3.92865E+00 +1.25337E-03 -2.50953E-05 -1.44928E-01 +1.18849E-01
6.60000E+09 -2.57431E-02 +1.38240E-01 -1.95482E+00 +4.16427E+00 +1.21709E-03 -1.38954E-04 -1.32207E-01 +1.27457E-01
6.70000E+09 -2.21063E-02 +1.40506E-01 -1.51010E+00 +4.35528E+00 +1.17092E-03 -2.04610E-04 -1.18637E-01 +1.33706E-01
6.80000E+09 -1.80768E-02 +1.41723E-01 -1.04941E+00 +4.50194E+00 +1.11124E-03 -2.41514E-04 -1.03755E-01 +1.37896E-01
6.90000E+09 -1.40079E-02 +1.43678E-01 -5.75146E-01 +4.59869E+00 +1.07107E-03 -4.03563E-04 -8.85158E-02 +1.40989E-01
7.00000E+09 -1.10306E-02 +1.46183E-01 -9.47963E-02 +4.64561E+00 +1.04491E-03 -4.84013E-04 -7.42829E-02 +1.41827E-01
7.10000E+09 -8.48638E-03 +1.47800E-01 +3.89731E-01 +4.64362E+00 +9.39822E-04 -5.60037E-04 -5.99384E-02 +1.39962E-01
7.20000E+09 -5.78483E-03 +1.49469E-01 +8.70615E-01 +4.59109E+00 +8.82260E-04 -6.62871E-04 -4.60106E-02 +1.37299E-01
7.30000E+09 -3.39251E-03 +1.51478E-01 +1.34392E+00 +4.49126E+00 +7.80496E-04 -7.05893E-04 -3.34277E-02 +1.33164E-01
7.40000E+09 -1.83513E-03 +1.53057E-01 +1.80638E+00 +4.34143E+00 +6.62259E-04 -7.58219E-04 -2.13118E-02 +1.26560E-01
7.50000E+09 +1.06700E-04 +1.54046E-01 +2.25150E+00 +4.14504E+00 +5.77580E-04 -7.76219E-04 -1.05129E-02 +1.18547E-01
7.60000E+09 +2.19761E-03 +1.55312E-01 +2.67585E+00 +3.90192E+00 +4.67022E-04 -8.10320E-04 -4.56298E-04 +1.08994E-01
7.70000E+09 +3.95779E-03 +1.55910E-01 +3.07235E+00 +3.61700E+00 +3.86254E-04 -8.56566E-04 +6.40543E-03 +9.84637E-02
7.80000E+09 +4.58419E-03 +1.57104E-01 +3.43832E+00 +3.29092E+00 +2.86840E-04 -8.49857E-04 +1.22122E-02 +8.63404E-02
7.90000E+09 +5.65773E-03 +1.57379E-01 +3.76846E+00 +2.92698E+00 +1.50596E-04 -9.09480E-04 +1.61386E-02 +7.45125E-02
8.00000E+09 +5.80974E-03 +1.58181E-01 +4.06111E+00 +2.52807E+00 +5.93906E-05 -8.58806E-04 +1.84136E-02 +6.18118E-02
8.10000E+09 +6.20508E-03 +1.59459E-01 +4.30944E+00 +2.10156E+00 -3.86041E-05 -8.32713E-04 +1.96537E-02 +4.85402E-02
8.20000E+09 +6.43373E-03 +1.60345E-01 +4.51136E+00 +1.64922E+00 -1.03779E-04 -8.29189E-04 +1.88376E-02 +3.51715E-02
8.30000E+09 +6.48292E-03 +1.60948E-01 +4.66455E+00 +1.18003E+00 -2.21902E-04 -7.58478E-04 +1.53652E-02 +2.26028E-02
8.40000E+09 +6.13983E-03 +1.61401E-01 +4.76572E+00 +6.94601E-01 -3.07228E-04 -7.38836E-04 +9.76155E-03 +9.42117E-03
8.50000E+09 +5.80249E-03 +1.61469E-01 +4.81450E+00 +2.01828E-01 -4.31481E-04 -6.44889E-04 +3.70854E-03 -2.40559E-03
8.60000E+09 +4.69941E-03 +1.62063E-01 +4.81235E+00 -2.90983E-01 -5.36150E-04 -5.99073E-04 -4.00467E-03 -1.17172E-02
8.70000E+09 +3.00761E-03 +1.61516E-01 +4.75916E+00 -7.78776E-01 -5.88594E-04 -5.25976E-04 -1.35689E-02 -2.09509E-02
8.80000E+09 +2.94036E-03 +1.61677E-01 +4.65596E+00 -1.25904E+00 -6.70186E-04 -4.12242E-04 -2.26976E-02 -2.97504E-02
8.90000E+09 +2.93135E-03 +1.62015E-01 +4.50097E+00 -1.72735E+00 -6.64949E-04 -2.97738E-04 -3.21141E-02 -3.61385E-02
9.00000E+09 +2.06347E-03 +1.62499E-01 +4.29911E+00 -2.17113E+00 -7.16374E-04 -2.57387E-04 -4.41819E-02 -4.12109E-02
9.10000E+09 +1.91172E-03 +1.61310E-01 +4.05443E+00 -2.59212E+00 -7.53795E-04 -1.39898E-04 -5.66098E-02 -4.60688E-02
9.20000E+09 +2.75462E-03 +1.60757E-01 +3.76596E+00 -2.98186E+00 -7.77020E-04 -9.29251E-05 -6.80546E-02 -4.78766E-02
9.30000E+09 +2.67089E-03 +1.60486E-01 +3.44142E+00 -3.33819E+00 -7.91814E-04 -1.78573E-05 -7.94271E-02 -4.68768E-02
9.40000E+09 +2.05522E-03 +1.59338E-01 +3.08391E+00 -3.65685E+00 -8.02776E-04 +8.73875E-05 -9.04318E-02 -4.49485E-02
9.50000E+09 +2.07162E-03 +1.57690E-01 +2.70097E+00 -3.93410E+00 -8.03030E-04 +1.61669E-04 -9.99016E-02 -4.26083E-02
9.60000E+09 +2.14412E-03 +1.57103E-01 +2.29367E+00 -4.17136E+00 -8.46029E-04 +2.33132E-04 -1.08788E-01 -3.81000E-02
9.70000E+09 +6.83956E-04 +1.56531E-01 +1.87032E+00 -4.36359E+00 -7.88798E-04 +3.47101E-04 -1.17512E-01 -3.20438E-02
9.80000E+09 +1.49523E-03 +1.55133E-01 +1.43189E+00 -4.51335E+00 -7.27475E-04 +4.36433E-04 -1.26530E-01 -2.54961E-02
9.90000E+09 +2.64640E-03 +1.54038E-01 +9.85530E-01 -4.61756E+00 -7.36857E-04 +5.05318E-04 -1.31601E-01 -1.66067E-02
1.00000E+10 +3.21025E-03 +1.52126E-01 +5.32554E-01 -4.68000E+00 -6.77098E-04 +5.45495E-04 -1.36548E-01 -5.40106E-03
1.01000E+10 +4.13194E-03 +1.48836E-01 +8.28600E-02 -4.69866E+00 -6.37201E-04 +6.46478E-04 -1.39988E-01 +5.18062E-03
1.02000E+10 +4.80964E-03 +1.45845E-01 -3.66440E-01 -4.67728E+00 -6.11829E-04 +7.13207E-04 -1.41263E-01 +1.46391E-02
1.03000E+10 +3.65239E-03 +1.43549E-01 -8.06853E-01 -4.61177E+00 -5.67169E-04 +6.86991E-04 -1.41035E-01 +2.51295E-02
1.04000E+10 +5.80219E-03 +1.40452E-01 -1.23739E+00 -4.50894E+00 -5.25635E-04 +7.97616E-04 -1.41185E-01 +3.68989E-02
1.05000E+10 +6.33693E-03 +1.39649E-01 -1.65381E+00 -4.36448E+00 -4.79408E-04 +9.02369E-04 -1.40592E-01 +4.78771E-02
1.06000E+10 +8.47001E-03 +1.37282E-01 -2.05333E+00 -4.18871E+00 -3.75329E-04 +9.27599E-04 -1.37311E-01 +5.99226E-02
1.07000E+10 +1.10215E-02 +1.33597E-01 -2.43652E+00 -3.97424E+00 -3.52431E-04 +9.73825E-04 -1.31818E-01 +7.20840E-02
1.08000E+10 +1.20315E-02 +1.29321E-01 -2.79480E+00 -3.73165E+00 -3.09684E-04 +1.03607E-03 -1.26337E-01 +8.27313E-02
1.09000E+10 +1.24114E-02 +1.26162E-01 -3.13402E+00 -3.45469E+00 -2.44617E-04 +1.03905E-03 -1.19012E-01 +9.17314E-02
1.10000E+10 +1.14645E-02 +1.22702E-01 -3.44315E+00 -3.15335E+00 -1.34674E-04 +1.09565E-03 -1.11078E-01 +1.00928E-01
1.11000E+10 +1.11060E-02 +1.19525E-01 -3.72702E+00 -2.82160E+00 -9.95908E-05 +1.10490E-03 -1.04377E-01 +1.09091E-01
1.12000E+10 +1.21947E-02 +1.17094E-01 -3.97639E+00 -2.46920E+00 -2.40507E-05 +1.10878E-03 -9.59679E-02 +1.16556E-01
1.13000E+10 +1.28732E-02 +1.14259E-01 -4.20209E+00 -2.09471E+00 +7.51282E-05 +1.12519E-03 -8.61259E-02 +1.24595E-01
1.14000E+10 +1.32320E-02 +1.08716E-01 -4.39061E+00 -1.69919E+00 +1.43564E-04 +1.17597E-03 -7.65110E-02 +1.31194E-01
1.15000E+10 +1.35544E-02 +1.03118E-01 -4.54908E+00 -1.29016E+00 +2.15724E-04 +1.12592E-03 -6.69296E-02 +1.33877E-01
1.16000E+10 +1.34348E-02 +9.90843E-02 -4.66535E+00 -8.61587E-01 +3.11723E-04 +1.13705E-03 -5.59633E-02 +1.35515E-01
1.17000E+10 +1.09389E-02 +9.45630E-02 -4.75092E+00 -4.26104E-01 +4.12514E-04 +1.15034E-03 -4.68402E-02 +1.38505E-01
1.18000E+10 +1.04053E-02 +9.02234E-02 -4.79090E+00 +2.40531E-02 +4.92486E-04 +1.07719E-03 -3.96975E-02 +1.39284E-01
1.19000E+10 +9.85721E-03 +8.69724E-02 -4.79701E+00 +4.74311E-01 +5.91902E-04 +1.08762E-03 -3.12435E-02 +1.37514E-01
1.20000E+10 +9.66644E-03 +8.33638E-02 -4.75806E+00 +9.36049E-01 +6.39932E-04 +1.05237E-03 -2.21072E-02 +1.36590E-01
1.21000E+10 +7.84579E-03 +7.79079E-02 -4.67984E+00 +1.39144E+00 +6.90351E-04 +1.04307E-03 -1.50622E-02 +1.34268E-01
1.22000E+10 +7.14673E-03 +7.33508E-02 -4.55602E+00 +1.85061E+00 +7.54409E-04 +1.02363E-03 -8.74028E-03 +1.29983E-01
1.23000E+10 +5.25488E-03 +6.99167E-02 -4.38685E+00 +2.29555E+00 +8.22065E-04 +9.59646E-04 -2.40215E-03 +1.24177E-01
1.24000E+10 +2.36002E-03 +6.64105E-02 -4.17245E+00 +2.73646E+00 +8.90278E-04 +9.49119E-04 +2.09864E-03 +1.18672E-01
1.25000E+10 +5.65461E-05 +6.31700E-02 -3.91247E+00 +3.15326E+00 +1.01054E-03 +8.28653E-04 +4.46209E-03 +1.11777E-01
1.26000E+10 -1.47703E-03 +6.03189E-02 -3.60938E+00 +3.55452E+00 +1.07354E-03 +7.67173E-04 +6.33728E-03 +1.04080E-01
1.27000E+10 -4.32708E-03 +5.76162E-02 -3.25682E+00 +3.92301E+00 +1.16727E-03 +6.83930E-04 +5.88313E-03 +9.73813E-02
1.28000E+10 -6.91487E-03 +5.47469E-02 -2.86723E+00 +4.26380E+00 +1.18389E-03 +6.47811E-04 +4.51612E-03 +9.06252E-02
1.29000E+10 -8.81864E-03 +5.34317E-02 -2.43333E+00 +4.56050E+00 +1.21826E-03 +5.48441E-04 +1.08106E-03 +8.23165E-02
1.30000E+10 -1.07611E-02 +5.21968E-02 -1.97111E+00 +4.81834E+00 +1.32975E-03 +4.26980E-04 -2.03781E-03 +7.40429E-02
1.31000E+10 -1.30070E-02 +5.06906E-02 -1.47171E+00 +5.02404E+00 +1.32253E-03 +3.10984E-04 -9.31876E-03 +6.59476E-02
1.32000E+10 -1.56739E-02 +5.01886E-02 -9.51706E-01 +5.17831E+00 +1.34714E-03 +2.07493E-04 -1.67204E-02 +5.74333E-02
1.33000E+10 -1.93325E-02 +4.83861E-02 -4.05968E-01 +5.27595E+00 +1.40753E-03 +6.28000E-05 -2.66680E-02 +4.95892E-02
1.34000E+10 -2.16644E-02 +4.82556E-02 +1.50767E-01 +5.31129E+00 +1.40266E-03 -3.43615E-05 -3.77920E-02 +4.44205E-02
1.35000E+10 -2.40892E-02 +4.89605E-02 +7.13827E-01 +5.28283E+00 +1.37508E-03 -1.68552E-04 -4.99512E-02 +3.81469E-02
1.36000E+10 -2.65902E-02 +5.07207E-02 +1.26867E+00 +5.19006E+00 +1.30034E-03 -2.35774E-04 -5.92930E-02 +3.30465E-02
1.37000E+10 -2.85448E-02 +4.96846E-02 +1.81349E+00 +5.03495E+00 +1.27700E-03 -4.13351E-04 -6.98521E-02 +2.89041E-02
1.38000E+10 -2.79618E-02 +5.02795E-02 +2.33674E+00 +4.81906E+00 +1.22806E-03 -5.40351E-04 -8.28961E-02 +2.53515E-02
1.39000E+10 -3.07869E-02 +5.12520E-02 +2.83837E+00 +4.54103E+00 +1.19921E-03 -6.33505E-04 -9.75840E-02 +2.22570E-02
1.40000E+10 -3.37064E-02 +5.21275E-02 +3.29684E+00 +4.21146E+00 +1.10182E-03 -7.78306E-04 -1.08414E-01 +1.99147E-02
1.41000E+10 -3.40225E-02 +5.17017E-02 +3.71582E+00 +3.83488E+00 +1.02120E-03 -8.26651E-04 -1.19393E-01 +2.38837E-02
1.42000E+10 -3.31210E-02 +5.59154E-02 +4.08627E+00 +3.41465E+00 +9.53747E-04 -9.79934E-04 -1.31803E-01 +2.66850E-02
1.43000E+10 -3.55061E-02 +5.80659E-02 +4.40833E+00 +2.96098E+00 +8.13561E-04 -1.02907E-03 -1.40803E-01 +2.77078E-02
1.44000E+10 -3.54811E-02 +5.85070E-02 +4.67922E+00 +2.47675E+00 +7.59774E-04 -1.08100E-03 -1.48169E-01 +3.04088E-02
1.45000E+10 -3.57983E-02 +5.94653E-02 +4.89264E+00 +1.97383E+00 +8.05625E-04 -1.16307E-03 -1.57121E-01 +3.40783E-02
1.46000E+10 -3.84477E-02 +6.33514E-02 +5.05953E+00 +1.45458E+00 +6.27441E-04 -1.66184E-03 -1.68878E-01 +3.82660E-02
1.47000E+10 -4.21616E-02 +6.50809E-02 +5.16211E+00 +9.13348E-01 +1.16825E-04 -1.68449E-03 -1.76047E-01 +4.46540E-02
1.48000E+10 -4.23749E-02 +6.61569E-02 +5.20597E+00 +3.75620E-01 -1.45580E-04 -1.54291E-03 -1.81129E-01 +5.33019E-02
1.49000E+10 -4.42836E-02 +6.90587E-02 +5.19474E+00 -1.58515E-01 -3.66989E-04 -1.45942E-03 -1.87269E-01 +5.86229E-02
1.50000E+10 -4.84601E-02 +7.11188E-02 +5.13556E+00 -6.87467E-01 -5.15765E-04 -1.36003E-03 -1.89804E-01 +6.17749E-02
1.51000E+10 -4.99180E-02 +7.26353E-02 +5.02155E+00 -1.20713E+00 -7.45184E-04 -1.29482E-03 -1.91070E-01 +6.62649E-02
1.52000E+10 -5.30183E-02 +7.50016E-02 +4.85487E+00 -1.70607E+00 -8.88626E-04 -1.21852E-03 -1.94604E-01 +7.28351E-02
1.53000E+10 -5.52470E-02 +7.73045E-02 +4.64141E+00 -2.18763E+00 -1.10951E-03 -1.05596E-03 -1.97766E-01 +7.64434E-02
1.54000E+10 -5.80712E-02 +7.99620E-02 +4.38128E+00 -2.64742E+00 -1.24596E-03 -8.94745E-04 -1.97365E-01 +8.13619E-02
1.55000E+10 -6.25136E-02 +8.28850E-02 +4.07773E+00 -3.07499E+00 -1.36928E-03 -6.87520E-04 -1.96634E-01 +8.92692E-02
1.56000E+10 -6.74591E-02 +8.68521E-02 +3.73227E+00 -3.47041E+00 -1.52973E-03 -5.07241E-04 -1.96334E-01 +9.53738E-02
1.57000E+10 -7.21076E-02 +9.20725E-02 +3.34833E+00 -3.83088E+00 -1.59598E-03 -3.11903E-04 -1.92193E-01 +9.91736E-02
1.58000E+10 -7.51254E-02 +1.01545E-01 +2.92917E+00 -4.15301E+00 -1.65385E-03 -5.58235E-05 -1.88302E-01 +1.05122E-01
1.59000E+10 -8.00365E-02 +1.08458E-01 +2.47879E+00 -4.42786E+00 -1.65174E-03 +1.55019E-04 -1.85577E-01 +1.11451E-01
1.60000E+10 -8.23283E-02 +1.16740E-01 +1.99680E+00 -4.65749E+00 -1.62393E-03 +2.38802E-04 -1.82406E-01 +1.16492E-01
1.61000E+10 -8.34248E-02 +1.21352E-01 +1.49373E+00 -4.83320E+00 -1.77465E-03 +3.80464E-04 -1.76691E-01 +1.23123E-01
1.62000E+10 -8.95753E-02 +1.30251E-01 +9.81229E-01 -4.95682E+00 -1.84212E-03 +7.03479E-04 -1.75403E-01 +1.30915E-01
1.63000E+10 -9.47887E-02 +1.37622E-01 +4.51569E-01 -5.02886E+00 -1.79846E-03 +1.01181E-03 -1.71698E-01 +1.35419E-01
1.64000E+10 -9.65417E-02 +1.47918E-01 -8.65735E-02 -5.04214E+00 -1.73943E-03 +1.25372E-03 -1.65766E-01 +1.39855E-01
1.65000E+10 -9.82325E-02 +1.61947E-01 -6.25968E-01 -4.99789E+00 -1.64361E-03 +1.51215E-03 -1.60444E-01 +1.47590E-01
1.66000E+10 -9.71353E-02 +1.73258E-01 -1.15508E+00 -4.89864E+00 -1.51124E-03 +1.76946E-03 -1.59128E-01 +1.50915E-01
1.67000E+10 -9.49130E-02 +1.83937E-01 -1.67437E+00 -4.73984E+00 -1.37816E-03 +1.94956E-03 -1.54249E-01 +1.52538E-01
1.68000E+10 -9.26668E-02 +1.92861E-01 -2.17511E+00 -4.52812E+00 -1.21647E-03 +2.14640E-03 -1.48441E-01 +1.57412E-01
1.69000E+10 -9.10908E-02 +2.04452E-01 -2.65216E+00 -4.25775E+00 -1.06128E-03 +2.35700E-03 -1.47354E-01 +1.62673E-01
1.70000E+10 -9.11179E-02 +2.13897E-01 -3.09819E+00 -3.93742E+00 -8.50680E-04 +2.57870E-03 -1.45645E-01 +1.65887E-01
1.71000E+10 -8.71172E-02 +2.25933E-01 -3.50664E+00 -3.56842E+00 -6.01507E-04 +2.74575E-03 -1.37224E-01 +1.67854E-01
1.72000E+10 -8.27937E-02 +2.39461E-01 -3.87404E+00 -3.15425E+00 -3.65879E-04 +2.89065E-03 -1.32982E-01 +1.74065E-01
1.73000E+10 -7.77643E-02 +2.49455E-01 -4.19566E+00 -2.70152E+00 -8.44152E-05 +3.01301E-03 -1.29845E-01 +1.74364E-01
1.74000E+10 -7.11013E-02 +2.57542E-01 -4.46554E+00 -2.21434E+00 +1.60142E-04 +3.16167E-03 -1.29897E-01 +1.71239E-01
1.75000E+10 -6.29996E-02 +2.66819E-01 -4.67871E+00 -1.69723E+00 +4.91095E-04 +3.20151E-03 -1.29229E-01 +1.74066E-01
1.76000E+10 -5.84826E-02 +2.74647E-01 -4.82951E+00 -1.15516E+00 +8.46896E-04 +3.18124E-03 -1.31793E-01 +1.78973E-01
1.77000E+10 -5.21615E-02 +2.79325E-01 -4.92151E+00 -5.95295E-01 +1.09346E-03 +3.24834E-03 -1.33503E-01 +1.83364E-01
1.78000E+10 -4.53739E-02 +2.86541E-01 -4.94921E+00 -3.02758E-02 +1.36069E-03 +3.14060E-03 -1.32986E-01 +1.84120E-01
1.79000E+10 -4.10174E-02 +2.93191E-01 -4.91455E+00 +5.39658E-01 +1.55702E-03 +3.09757E-03 -1.33061E-01 +1.84960E-01
1.80000E+10 -3.70673E-02 +2.97691E-01 -4.81053E+00 +1.10573E+00 +1.82819E-03 +3.11618E-03 -1.39759E-01 +1.84356E-01
1.81000E+10 -3.02841E-02 +3.02650E-01 -4.63361E+00 +1.66590E+00 +2.09500E-03 +3.06398E-03 -1.45469E-01 +1.83892E-01
1.82000E+10 -2.45918E-02 +3.09700E-01 -4.38169E+00 +2.20433E+00 +2.43084E-03 +3.00059E-03 -1.55175E-01 +1.89533E-01
1.83000E+10 -2.10207E-02 +3.13802E-01 -4.06251E+00 +2.70509E+00 +2.75452E-03 +2.88186E-03 -1.62294E-01 +1.97402E-01
1.84000E+10 -1.71829E-02 +3.15208E-01 -3.67990E+00 +3.15754E+00 +3.05009E-03 +2.85462E-03 -1.66235E-01 +2.05096E-01
1.85000E+10 -1.36053E-02 +3.19035E-01 -3.23803E+00 +3.55880E+00 +3.49949E-03 +2.68505E-03 -1.67654E-01 +2.13516E-01
1.86000E+10 -1.36437E-02 +3.22244E-01 -2.74738E+00 +3.89471E+00 +3.91843E-03 +2.47069E-03 -1.73726E-01 +2.19489E-01
1.87000E+10 -1.03927E-02 +3.25809E-01 -2.20773E+00 +4.16074E+00 +4.22643E-03 +2.07743E-03 -1.79057E-01 +2.28661E-01
1.88000E+10 -1.01476E-02 +3.31972E-01 -1.64595E+00 +4.32746E+00 +4.50304E-03 +1.80759E-03 -1.85780E-01 +2.39862E-01
1.89000E+10 -7.97482E-03 +3.36839E-01 -1.07674E+00 +4.39903E+00 +4.83620E-03 +1.45594E-03 -1.89684E-01 +2.59191E-01
1.90000E+10 -1.72700E-03 +3.37446E-01 -5.31234E-01 +4.38177E+00 +5.23894E-03 +9.38358E-04 -1.88591E-01 +2.77871E-01
1.91000E+10 -1.49886E-03 +3.41846E-01 -3.85774E-02 +4.32299E+00 +5.49101E-03 -1.04652E-04 -1.82447E-01 +2.88823E-01
1.92000E+10 -1.02101E-02 +3.47411E-01 +4.32887E-01 +4.21624E+00 +4.94316E-03 -9.89872E-04 -1.75385E-01 +3.02549E-01
1.93000E+10 -1.44933E-02 +3.54913E-01 +8.62889E-01 +4.09000E+00 +4.36721E-03 -1.06945E-03 -1.78177E-01 +3.16745E-01
1.94000E+10 -1.20808E-02 +3.68652E-01 +1.30493E+00 +3.92037E+00 +4.16514E-03 -1.16930E-03 -1.74139E-01 +3.22873E-01
1.95000E+10 -1.82948E-02 +3.89460E-01 +1.72794E+00 +3.69963E+00 +4.05569E-03 -1.38918E-03 -1.64885E-01 +3.31837E-01
1.96000E+10 -2.17249E-02 +4.03042E-01 +2.12544E+00 +3.42235E+00 +3.96816E-03 -1.58094E-03 -1.57332E-01 +3.48269E-01
1.97000E+10 -1.62848E-02 +4.16521E-01 +2.48016E+00 +3.09068E+00 +3.81800E-03 -1.78559E-03 -1.47259E-01 +3.60114E-01
1.98000E+10 -1.14991E-02 +4.37146E-01 +2.77712E+00 +2.72285E+00 +3.71281E-03 -1.97388E-03 -1.27684E-01 +3.58347E-01
1.99000E+10 -1.69488E-02 +4.58931E-01 +3.02286E+00 +2.33471E+00 +3.71175E-03 -2.43793E-03 -1.11583E-01 +3.50178E-01
2.00000E+10 -2.43124E-02 +4.83425E-01 +3.18439E+00 +1.93226E+00 +3.29270E-03 -3.08274E-03 -1.10394E-01 +3.41238E-01
2.01000E+10 -2.84249E-02 +3.94458E-01 +3.25042E+00 +1.50819E+00 +2.29121E-03 -3.03544E-03 -1.20649E-01 +3.96750E-01
2.02000E+10 -1.75085E-02 +3.99684E-01 +3.32292E+00 +1.09616E+00 +1.91766E-03 -2.59839E-03 -1.08419E-01 +4.01314E-01
2.03000E+10 -3.35474E-03 +3.99056E-01 +3.34207E+00 +6.76469E-01 +1.69888E-03 -2.39449E-03 -9.19161E-02 +4.09829E-01
2.04000E+10 +1.60863E-02 +3.95446E-01 +3.30228E+00 +2.73461E-01 +1.68586E-03 -2.22720E-03 -7.79551E-02 +4.12597E-01
2.05000E+10 +3.60297E-02 +3.92506E-01 +3.21929E+00 -1.01052E-01 +1.60724E-03 -2.05307E-03 -6.30416E-02 +4.07541E-01
2.06000E+10 +5.17464E-02 +3.86850E-01 +3.09784E+00 -4.50063E-01 +1.68202E-03 -2.00223E-03 -5.25312E-02 +4.04880E-01
2.07000E+10 +6.40444E-02 +3.78009E-01 +2.94814E+00 -7.70445E-01 +1.81174E-03 -2.07073E-03 -5.01417E-02 +4.00936E-01
2.08000E+10 +7.70581E-02 +3.74394E-01 +2.76073E+00 -1.06293E+00 +1.87710E-03 -2.28793E-03 -4.64491E-02 +3.97871E-01
2.09000E+10 +8.85734E-02 +3.70589E-01 +2.55019E+00 -1.31559E+00 +2.02624E-03 -2.72295E-03 -3.96865E-02 +3.93448E-01
2.10000E+10 +1.01268E-01 +3.66983E-01 +2.32714E+00 -1.53430E+00 +1.57573E-03 -3.62536E-03 -3.46876E-02 +3.90685E-01
2.11000E+10 +1.17007E-01 +3.64602E-01 +2.09895E+00 -1.72601E+00 +1.35065E-04 -3.81594E-03 -3.19050E-02 +3.80098E-01
2.12000E+10 +1.33128E-01 +3.52211E-01 +1.85749E+00 -1.88477E+00 -8.00229E-04 -2.92836E-03 -3.04990E-02 +3.65523E-01
2.13000E+10 +1.47463E-01 +3.40739E-01 +1.61534E+00 -2.01193E+00 -9.03769E-04 -2.09554E-03 -3.27838E-02 +3.56000E-01
2.14000E+10 +1.56068E-01 +3.30591E-01 +1.37234E+00 -2.12303E+00 -7.76317E-04 -1.55948E-03 -4.14147E-02 +3.44148E-01
2.15000E+10 +1.63218E-01 +3.22322E-01 +1.12464E+00 -2.21110E+00 -6.36890E-04 -1.13750E-03 -4.81170E-02 +3.32711E-01
2.16000E+10 +1.72597E-01 +3.12969E-01 +8.78280E-01 -2.27571E+00 -4.98165E-04 -9.98265E-04 -5.20648E-02 +3.24810E-01
2.17000E+10 +1.88286E-01 +3.10122E-01 +6.24224E-01 -2.32267E+00 -3.75837E-04 -8.00859E-04 -6.21206E-02 +3.18224E-01
2.18000E+10 +1.97016E-01 +3.05361E-01 +3.65212E-01 -2.35183E+00 -3.82600E-04 -5.48475E-04 -7.76014E-02 +3.04223E-01
2.19000E+10 +2.08373E-01 +2.92149E-01 +9.89029E-02 -2.35112E+00 -3.44299E-04 -3.35206E-04 -9.33383E-02 +2.96772E-01
2.20000E+10 +2.20641E-01 +2.81154E-01 -1.69849E-01 -2.31809E+00 -2.49908E-04 -1.81091E-04 -1.11390E-01 +2.98191E-01
2.21000E+10 +2.27774E-01 +2.76788E-01 -4.35043E-01 -2.25269E+00 -1.13703E-04 +8.77279E-05 -1.35762E-01 +2.98996E-01
2.22000E+10 +2.29325E-01 +2.68654E-01 -6.92575E-01 -2.15665E+00 +1.11817E-04 +2.91905E-04 -1.54541E-01 +2.96566E-01
2.23000E+10 +2.33714E-01 +2.59247E-01 -9.36025E-01 -2.03023E+00 +3.75603E-04 +3.56805E-04 -1.74482E-01 +3.00456E-01
2.24000E+10 +2.46389E-01 +2.53988E-01 -1.16018E+00 -1.86836E+00 +4.90393E-04 +3.80156E-04 -2.03709E-01 +3.10728E-01
2.25000E+10 +2.44010E-01 +2.50139E-01 -1.36561E+00 -1.67737E+00 +6.46848E-04 +5.38194E-04 -2.35753E-01 +3.20316E-01
2.26000E+10 +2.48708E-01 +2.35749E-01 -1.54349E+00 -1.46086E+00 +7.81092E-04 +7.93685E-04 -2.57941E-01 +3.38026E-01
2.27000E+10 +2.53608E-01 +2.28764E-01 -1.68810E+00 -1.22073E+00 +1.27464E-03 +8.53060E-04 -2.75556E-01 +3.70403E-01
2.28000E+10 +2.58179E-01 +2.26407E-01 -1.79439E+00 -9.59998E-01 +1.63848E-03 +6.41267E-04 -2.89291E-01 +4.04983E-01
2.29000E+10 +2.55597E-01 +2.26327E-01 -1.86017E+00 -6.88008E-01 +1.78093E-03 +3.74087E-04 -2.96209E-01 +4.29288E-01
2.30000E+10 +2.56673E-01 +2.20556E-01 -1.88544E+00 -4.08382E-01 +1.86029E-03 +2.26430E-04 -2.96882E-01 +4.63302E-01
2.31000E+10 +2.58493E-01 +2.20101E-01 -1.86074E+00 -1.35478E-01 +1.80908E-03 +7.10362E-06 -3.00598E-01 +5.05045E-01
2.32000E+10 +2.55259E-01 +2.23282E-01 -1.79205E+00 +1.27971E-01 +1.52330E-03 +1.49424E-04 -2.99537E-01 +5.49192E-01
2.33000E+10 +2.51990E-01 +2.22243E-01 -1.67939E+00 +3.79505E-01 +1.79016E-03 +4.34775E-04 -2.82628E-01 +5.94905E-01
2.34000E+10 +2.50230E-01 +2.29651E-01 -1.51628E+00 +6.09177E-01 +2.09125E-03 +7.03565E-04 -2.51058E-01 +6.45254E-01
2.35000E+10 +2.50584E-01 +2.27447E-01 -1.30891E+00 +7.93288E-01 +2.81943E-03 +6.65324E-04 -2.14486E-01 +6.83012E-01
2.36000E+10 +2.52727E-01 +2.31444E-01 -1.06651E+00 +9.07341E-01 +3.86136E-03 +1.98510E-04 -1.87755E-01 +7.08127E-01
2.37000E+10 +2.51752E-01 +2.29051E-01 -8.18072E-01 +9.34125E-01 +4.46809E-03 -1.36445E-03 -1.65600E-01 +7.31113E-01
2.38000E+10 +2.49995E-01 +2.23372E-01 -6.06315E-01 +8.86070E-01 +3.14604E-03 -3.55888E-03 -1.41584E-01 +7.55427E-01
2.39000E+10 +2.44097E-01 +2.18695E-01 -4.60819E-01 +7.99975E-01 +5.20683E-04 -3.17124E-03 -1.07748E-01 +7.86376E-01
2.40000E+10 +2.43016E-01 +2.23160E-01 -3.77562E-01 +7.06749E-01 -3.55229E-04 -1.37439E-03 -5.56888E-02 +8.14001E-01
2.41000E+10 +2.36558E-01 +2.26296E-01 -3.48066E-01 +6.32380E-01 +1.36238E-04 -1.06208E-04 -8.03714E-03 +8.25992E-01
2.42000E+10 +2.30378E-01 +2.27096E-01 -3.50365E-01 +5.90196E-01 +7.58221E-04 +5.09347E-04 +3.60223E-02 +8.17998E-01
2.43000E+10 +2.29468E-01 +2.32947E-01 -3.59307E-01 +5.87152E-01 +1.40335E-03 +6.87524E-04 +8.55456E-02 +8.09269E-01
2.44000E+10 +2.17709E-01 +2.39766E-01 -3.59504E-01 +6.13681E-01 +1.89777E-03 +8.15686E-04 +1.24298E-01 +8.02715E-01
2.45000E+10 +2.02836E-01 +2.48409E-01 -3.39264E-01 +6.58579E-01 +2.37017E-03 +8.23492E-04 +1.65490E-01 +7.88206E-01
2.46000E+10 +1.87016E-01 +2.52317E-01 -2.97673E-01 +7.08211E-01 +2.87426E-03 +7.12268E-04 +2.08781E-01 +7.66900E-01
2.47000E+10 +1.73133E-01 +2.69255E-01 -2.35896E-01 +7.54583E-01 +3.29023E-03 +6.10161E-04 +2.53855E-01 +7.48742E-01
2.48000E+10 +1.52264E-01 +2.85592E-01 -1.60252E-01 +7.93086E-01 +3.70434E-03 +3.32862E-04 +2.82963E-01 +7.29758E-01
2.49000E+10 +1.35864E-01 +2.98825E-01 -7.11587E-02 +8.18889E-01 +4.08053E-03 +7.19013E-05 +3.08101E-01 +7.01565E-01
2.50000E+10 +1.28701E-01 +3.18213E-01 +2.45958E-02 +8.28252E-01 +4.60449E-03 -3.43254E-04 +3.33530E-01 +6.78678E-01
2.51000E+10 +1.15499E-01 +3.37884E-01 +1.24381E-01 +8.20953E-01 +4.96038E-03 -8.88227E-04 +3.53254E-01 +6.70887E-01
2.52000E+10 +1.09024E-01 +3.54172E-01 +2.21466E-01 +7.97311E-01 +5.33366E-03 -1.82391E-03 +3.59336E-01 +6.58019E-01
2.53000E+10 +1.03353E-01 +3.71345E-01 +3.14042E-01 +7.60356E-01 +4.97862E-03 -3.09808E-03 +3.65440E-01 +6.37618E-01
2.54000E+10 +9.75058E-02 +3.96652E-01 +3.99612E-01 +7.12749E-01 +3.65027E-03 -3.91783E-03 +3.72661E-01 +6.24366E-01
2.55000E+10 +9.25416E-02 +4.28440E-01 +4.80992E-01 +6.53671E-01 +2.65912E-03 -3.25271E-03 +3.69189E-01 +6.21463E-01
2.56000E+10 +9.73795E-02 +4.54763E-01 +5.54590E-01 +5.81069E-01 +2.52884E-03 -2.64024E-03 +3.67679E-01 +6.12790E-01
2.57000E+10 +1.11244E-01 +4.88737E-01 +6.15403E-01 +4.98801E-01 +2.81530E-03 -2.40319E-03 +3.65754E-01 +5.98947E-01
2.58000E+10 +1.20738E-01 +5.18418E-01 +6.61305E-01 +4.08585E-01 +3.12123E-03 -2.35923E-03 +3.66202E-01 +5.92037E-01
2.59000E+10 +1.31601E-01 +5.40217E-01 +6.93516E-01 +3.15744E-01 +3.40783E-03 -2.43429E-03 +3.58880E-01 +5.82113E-01
2.60000E+10 +1.47773E-01 +5.63581E-01 +7.13164E-01 +2.20326E-01 +3.55789E-03 -2.76464E-03 +3.54038E-01 +5.68843E-01
2.61000E+10 +1.56453E-01 +5.87726E-01 +7.18384E-01 +1.27560E-01 +3.73701E-03 -3.15046E-03 +3.48301E-01 +5.66814E-01
2.62000E+10 +1.73188E-01 +6.10492E-01 +7.10053E-01 +3.65029E-02 +3.79520E-03 -3.75287E-03 +3.43659E-01 +5.63623E-01
2.63000E+10 +1.92255E-01 +6.28764E-01 +6.90972E-01 -4.95989E-02 +3.47827E-03 -4.43582E-03 +3.43320E-01 +5.60031E-01
2.64000E+10 +2.13933E-01 +6.45605E-01 +6.62181E-01 -1.32075E-01 +2.55530E-03 -4.84198E-03 +3.48294E-01 +5.54003E-01
2.65000E+10 +2.36010E-01 +6.53580E-01 +6.24712E-01 -2.06783E-01 +1.87217E-03 -4.31460E-03 +3.47658E-01 +5.48302E-01
2.66000E+10 +2.61249E-01 +6.61098E-01 +5.79916E-01 -2.73689E-01 +1.79101E-03 -3.72322E-03 +3.41364E-01 +5.46870E-01
2.67000E+10 +2.79883E-01 +6.68920E-01 +5.29442E-01 -3.31942E-01 +2.03911E-03 -3.61591E-03 +3.36074E-01 +5.49148E-01
2.68000E+10 +3.01705E-01 +6.70387E-01 +4.74045E-01 -3.82901E-01 +2.36663E-03 -3.39368E-03 +3.28415E-01 +5.62321E-01
2.69000E+10 +3.27098E-01 +6.73945E-01 +4.14338E-01 -4.25980E-01 +2.57224E-03 -3.46619E-03 +3.23414E-01 +5.70578E-01
2.70000E+10 +3.51162E-01 +6.80495E-01 +3.50372E-01 -4.63374E-01 +2.76922E-03 -3.67356E-03 +3.32999E-01 +5.68857E-01
2.71000E+10 +3.71977E-01 +6.74461E-01 +2.84453E-01 -4.92026E-01 +3.15183E-03 -3.84427E-03 +3.37393E-01 +5.72075E-01
2.72000E+10 +3.95611E-01 +6.67307E-01 +2.18548E-01 -5.12615E-01 +3.50108E-03 -4.27367E-03 +3.24763E-01 +5.77752E-01
2.73000E+10 +4.16997E-01 +6.65713E-01 +1.50309E-01 -5.25337E-01 +3.65313E-03 -4.87974E-03 +3.14814E-01 +5.76340E-01
2.74000E+10 +4.28576E-01 +6.63266E-01 +8.16650E-02 -5.30749E-01 +3.83201E-03 -5.49329E-03 +3.15249E-01 +5.84072E-01
2.75000E+10 +4.43935E-01 +6.48790E-01 +1.05149E-02 -5.26929E-01 +3.66329E-03 -6.30900E-03 +3.16845E-01 +6.01197E-01
2.76000E+10 +4.70887E-01 +6.39525E-01 -6.04195E-02 -5.14740E-01 +3.19732E-03 -6.62397E-03 +3.17792E-01 +6.09637E-01
2.77000E+10 +4.86740E-01 +6.33712E-01 -1.29933E-01 -4.91191E-01 +3.45447E-03 -6.89670E-03 +3.29572E-01 +6.04581E-01
2.78000E+10 +4.99657E-01 +6.14486E-01 -1.95440E-01 -4.57865E-01 +3.89918E-03 -7.89117E-03 +3.43279E-01 +6.06634E-01
2.79000E+10 +5.22375E-01 +5.93699E-01 -2.55890E-01 -4.13880E-01 +4.19650E-03 -9.99027E-03 +3.41305E-01 +6.11314E-01
2.80000E+10 +5.40621E-01 +5.78749E-01 -3.08615E-01 -3.59256E-01 +2.35277E-03 -1.27130E-02 +3.42241E-01 +6.12297E-01
2.81000E+10 +5.46586E-01 +5.63452E-01 -3.51060E-01 -2.93314E-01 -1.61018E-03 -1.35054E-02 +3.56311E-01 +6.15619E-01
2.82000E+10 +5.60332E-01 +5.43922E-01 -3.77765E-01 -2.17303E-01 -3.58451E-03 -1.16267E-02 +3.75590E-01 +6.22662E-01
2.83000E+10 +5.79394E-01 +5.23130E-01 -3.84627E-01 -1.39933E-01 -4.50318E-03 -1.18741E-02 +3.95011E-01 +6.18183E-01
2.84000E+10 +5.89790E-01 +5.08766E-01 -3.73881E-01 -6.93373E-02 -7.38557E-03 -1.16082E-02 +4.15571E-01 +5.96367E-01
2.85000E+10 +5.98571E-01 +4.90249E-01 -3.50652E-01 -7.24324E-03 -1.01922E-02 -9.08824E-03 +4.23908E-01 +5.76103E-01
2.86000E+10 +6.11978E-01 +4.71561E-01 -3.15043E-01 +4.47341E-02 -1.09174E-02 -5.18498E-03 +4.28432E-01 +5.60925E-01
2.87000E+10 +6.28165E-01 +4.54167E-01 -2.71323E-01 +8.17294E-02 -9.18588E-03 -2.19382E-03 +4.36222E-01 +5.43767E-01
2.88000E+10 +6.48300E-01 +4.32253E-01 -2.26209E-01 +1.02874E-01 -7.13236E-03 -1.08980E-03 +4.44555E-01 +5.24800E-01
2.89000E+10 +6.63833E-01 +4.08280E-01 -1.86476E-01 +1.10685E-01 -5.44024E-03 -9.76756E-04 +4.52032E-01 +5.04725E-01
2.90000E+10 +6.79324E-01 +3.81534E-01 -1.53783E-01 +1.10382E-01 -4.24367E-03 -1.48125E-03 +4.55489E-01 +4.82036E-01
2.91000E+10 +6.93373E-01 +3.56623E-01 -1.28760E-01 +1.04845E-01 -3.52986E-03 -2.39753E-03 +4.60454E-01 +4.58704E-01
2.92000E+10 +7.07319E-01 +3.34946E-01 -1.11238E-01 +9.81854E-02 -3.80276E-03 -3.41162E-03 +4.56118E-01 +4.43615E-01
2.93000E+10 +7.13168E-01 +3.14352E-01 -9.93809E-02 +9.27209E-02 -4.76110E-03 -3.56764E-03 +4.54629E-01 +4.26954E-01
2.94000E+10 +7.23327E-01 +2.86989E-01 -9.09534E-02 +8.92880E-02 -5.19420E-03 -3.31824E-03 +4.52554E-01 +4.16439E-01
2.95000E+10 +7.40876E-01 +2.62392E-01 -8.46939E-02 +8.72706E-02 -6.38017E-03 -3.20554E-03 +4.49789E-01 +4.15896E-01
2.96000E+10 +7.53891E-01 +2.48067E-01 -7.93309E-02 +8.94394E-02 -7.20333E-03 -1.37625E-03 +4.38817E-01 +4.13724E-01
2.97000E+10 +7.59677E-01 +2.24020E-01 -7.16906E-02 +9.31701E-02 -6.27095E-03 +1.71319E-04 +4.37679E-01 +4.12872E-01
2.98000E+10 +7.66605E-01 +1.97435E-01 -6.31977E-02 +9.64661E-02 -5.00248E-03 +6.35656E-04 +4.46937E-01 +4.19562E-01
2.99000E+10 +7.80149E-01 +1.82845E-01 -5.33302E-02 +9.90190E-02 -4.20571E-03 +6.12506E-04 +4.50553E-01 +4.32064E-01
3.00000E+10 +7.73990E-01 +1.54541E-01 -4.25513E-02 +1.01173E-01 -3.62073E-03 +6.40665E-04 +4.53308E-01 +4.36541E-01
3.01000E+10 +7.83271E-01 +1.22085E-01 -3.11734E-02 +1.01689E-01 -3.09289E-03 +4.77481E-04 +4.60962E-01 +4.34604E-01
3.02000E+10 +8.01277E-01 +1.07977E-01 -2.01953E-02 +1.00239E-01 -2.67937E-03 +4.17824E-04 +4.73614E-01 +4.43104E-01
3.03000E+10 +8.08062E-01 +8.93574E-02 -9.22521E-03 +9.75032E-02 -2.39590E-03 +1.31419E-05 +4.74697E-01 +4.54053E-01
3.04000E+10 +8.10143E-01 +6.53368E-02 +8.24793E-04 +9.28443E-02 -2.08941E-03 -1.81199E-04 +4.85308E-01 +4.60335E-01
3.05000E+10 +8.14172E-01 +3.73949E-02 +9.41108E-03 +8.74530E-02 -1.69918E-03 -4.55527E-04 +5.10660E-01 +4.69741E-01
3.06000E+10 +8.18497E-01 +1.65484E-02 +1.70318E-02 +8.11961E-02 -1.70216E-03 -7.02536E-04 +5.41010E-01 +4.75557E-01
3.07000E+10 +8.15604E-01 +9.08050E-03 +2.32000E-02 +7.46337E-02 -1.30989E-03 -9.69992E-04 +5.64496E-01 +4.66913E-01
3.08000E+10 +8.12525E-01 -5.02481E-03 +2.86283E-02 +6.77517E-02 -1.13356E-03 -1.57278E-03 +5.76240E-01 +4.50595E-01
3.09000E+10 +8.20260E-01 -2.01346E-02 +3.29235E-02 +6.06455E-02 -1.00706E-03 -2.64164E-03 +5.85008E-01 +4.49549E-01
3.10000E+10 +8.31117E-01 -3.23057E-02 +3.53484E-02 +5.32464E-02 -1.39199E-03 -3.83125E-03 +5.90454E-01 +4.65629E-01
3.11000E+10 +8.27802E-01 -4.97637E-02 +3.64351E-02 +4.60425E-02 -2.48375E-03 -4.95259E-03 +6.05700E-01 +4.78266E-01
3.12000E+10 +8.23614E-01 -6.85301E-02 +3.62068E-02 +3.96331E-02 -4.40313E-03 -5.65482E-03 +6.27674E-01 +4.77770E-01
3.13000E+10 +8.21243E-01 -8.38163E-02 +3.49926E-02 +3.43115E-02 -6.74746E-03 -5.59033E-03 +6.48739E-01 +4.65821E-01
3.14000E+10 +8.12839E-01 -7.89969E-02 +3.26626E-02 +3.15405E-02 -1.01296E-02 -3.31470E-03 +6.57890E-01 +4.47331E-01
3.15000E+10 +8.17089E-01 -7.04649E-02 +3.28645E-02 +3.18636E-02 -1.04827E-02 +1.20615E-03 +6.57100E-01 +4.44887E-01
3.16000E+10 +8.24323E-01 -6.38053E-02 +3.59623E-02 +2.99684E-02 -7.65799E-03 +4.05725E-03 +6.51995E-01 +4.52867E-01
3.17000E+10 +8.33684E-01 -7.35931E-02 +3.87532E-02 +2.59982E-02 -5.11267E-03 +4.46463E-03 +6.56223E-01 +4.67792E-01
3.18000E+10 +8.45532E-01 -7.75243E-02 +4.00319E-02 +2.06957E-02 -3.14895E-03 +3.42247E-03 +6.82505E-01 +4.64582E-01
3.19000E+10 +8.43795E-01 -7.51171E-02 +3.99577E-02 +1.56364E-02 -2.63362E-03 +2.59862E-03 +7.14114E-01 +4.56464E-01
3.20000E+10 +8.33011E-01 -8.12488E-02 +3.94589E-02 +1.13020E-02 -2.30416E-03 +2.17191E-03 +7.28029E-01 +4.36303E-01
3.21000E+10 +8.37145E-01 -7.84299E-02 +3.86895E-02 +7.04108E-03 -1.99920E-03 +1.75251E-03 +7.34550E-01 +4.03685E-01
3.22000E+10 +8.42393E-01 -5.99221E-02 +3.73769E-02 +3.32507E-03 -1.72363E-03 +1.23363E-03 +7.40735E-01 +4.00111E-01
3.23000E+10 +8.39279E-01 -4.81422E-02 +3.57525E-02 -1.41517E-04 -1.65361E-03 +7.88471E-04 +7.35347E-01 +4.20976E-01
3.24000E+10 +8.46931E-01 -5.68054E-02 +3.37897E-02 -3.38438E-03 -1.50692E-03 +6.09832E-04 +7.32790E-01 +4.27458E-01
3.25000E+10 +8.66883E-01 -5.87769E-02 +3.18271E-02 -6.41594E-03 -1.33210E-03 +8.81657E-05 +7.56203E-01 +4.17448E-01
3.26000E+10 +8.67649E-01 -4.79856E-02 +2.93444E-02 -9.39176E-03 -1.24806E-03 -3.36561E-04 +7.80504E-01 +4.07028E-01
3.27000E+10 +8.61161E-01 -5.69501E-02 +2.70242E-02 -1.19228E-02 -1.40692E-03 -1.08080E-03 +7.79326E-01 +3.97251E-01
3.28000E+10 +8.67862E-01 -5.16381E-02 +2.44642E-02 -1.44477E-02 -1.66285E-03 -1.70159E-03 +7.60128E-01 +3.70764E-01
3.29000E+10 +8.78042E-01 -1.51763E-02 +2.09219E-02 -1.66725E-02 -2.60898E-03 -2.73176E-03 +7.55525E-01 +3.43393E-01
3.30000E+10 +8.74868E-01 -2.81942E-04 +1.66288E-02 -1.81625E-02 -4.50475E-03 -3.18788E-03 +7.39519E-01 +3.49198E-01
3.31000E+10 +8.80326E-01 +8.14538E-03 +1.19800E-02 -1.74473E-02 -6.59842E-03 -1.75351E-03 +7.38266E-01 +3.36300E-01
3.32000E+10 +8.99447E-01 +7.88838E-03 +9.81175E-03 -1.55924E-02 -6.54306E-03 +8.83909E-04 +7.43777E-01 +3.13620E-01
3.33000E+10 +9.02866E-01 +4.54907E-03 +8.48237E-03 -1.49687E-02 -5.34413E-03 +1.96639E-03 +7.53950E-01 +2.96049E-01
3.34000E+10 +8.90494E-01 -7.89009E-03 +7.03800E-03 -1.48172E-02 -4.24066E-03 +2.25620E-03 +7.48863E-01 +2.77153E-01
3.35000E+10 +8.95375E-01 -1.85739E-02 +5.21769E-03 -1.45437E-02 -3.90022E-03 +2.28732E-03 +7.31651E-01 +2.33681E-01
3.36000E+10 +8.88264E-01 -1.08342E-02 +3.71511E-03 -1.42172E-02 -3.32027E-03 +2.48229E-03 +7.31840E-01 +2.16088E-01
3.37000E+10 +8.91719E-01 -4.00013E-03 +2.32782E-03 -1.36455E-02 -2.54027E-03 +2.06104E-03 +7.38731E-01 +2.16297E-01
3.38000E+10 +8.78979E-01 -2.84827E-02 +1.07282E-03 -1.28027E-02 -2.13163E-03 +1.96303E-03 +7.63838E-01 +2.34049E-01
3.39000E+10 +8.74142E-01 -4.85383E-02 -6.42332E-04 -1.23552E-02 -1.77480E-03 +1.60185E-03 +7.89717E-01 +2.18267E-01
3.40000E+10 +8.66031E-01 -7.60195E-02 -1.90868E-03 -1.14573E-02 -1.74440E-03 +1.07445E-03 +8.07962E-01 +1.94100E-01
3.41000E+10 +8.66396E-01 -8.83771E-02 -3.16677E-03 -1.03978E-02 -1.92237E-03 +7.33988E-04 +8.06984E-01 +1.74212E-01
3.42000E+10 +8.49784E-01 -7.74766E-02 -3.82782E-03 -9.46548E-03 -1.95874E-03 +2.75642E-04 +8.11422E-01 +1.64214E-01
3.43000E+10 +8.45772E-01 -8.15600E-02 -4.52308E-03 -8.41915E-03 -1.97198E-03 +1.63573E-04 +8.09293E-01 +1.60576E-01
3.44000E+10 +8.39292E-01 -8.38301E-02 -5.16917E-03 -7.66091E-03 -2.45186E-03 -5.00109E-05 +8.08246E-01 +1.67852E-01
3.45000E+10 +8.29023E-01 -9.26406E-02 -5.86243E-03 -6.32127E-03 -2.93380E-03 -3.59585E-05 +8.22043E-01 +1.50995E-01
3.46000E+10 +8.07854E-01 -1.04719E-01 -6.22453E-03 -4.96343E-03 -3.21084E-03 +5.53623E-04 +8.43062E-01 +1.40988E-01
3.47000E+10 +8.00721E-01 -1.18550E-01 -5.76536E-03 -4.00796E-03 -2.78140E-03 +7.23334E-04 +8.26927E-01 +1.23153E-01
3.48000E+10 +7.95090E-01 -1.37883E-01 -5.45306E-03 -3.58474E-03 -2.61905E-03 +5.23114E-04 +8.10523E-01 +1.15834E-01
3.49000E+10 +7.71141E-01 -1.58624E-01 -5.56177E-03 -3.34384E-03 -2.73568E-03 -5.60591E-06 +8.12908E-01 +9.78865E-02
3.50000E+10 +7.52043E-01 -1.77395E-01 -5.58900E-03 -3.17309E-03 -2.94204E-03 -5.29433E-04 +8.25872E-01 +9.94872E-02
3.51000E+10 +7.62309E-01 -2.06407E-01 -6.07276E-03 -3.14317E-03 -3.62198E-03 -8.49138E-04 +8.16412E-01 +8.20589E-02
3.52000E+10 +7.29877E-01 -2.15169E-01 -7.01530E-03 -2.86497E-03 -4.61025E-03 -1.13804E-03 +8.21082E-01 +6.53381E-02
3.53000E+10 +7.00413E-01 -2.48315E-01 -8.50728E-03 -2.35567E-03 -6.43340E-03 -9.71833E-04 +8.39870E-01 +5.78722E-02
3.54000E+10 +6.89344E-01 -2.67526E-01 -1.03759E-02 +1.87960E-04 -8.64134E-03 +1.25235E-03 +8.48133E-01 +6.14642E-02
3.55000E+10 +6.78456E-01 -2.72809E-01 -9.81047E-03 +4.05099E-03 -8.14033E-03 +4.45403E-03 +8.43519E-01 +5.50840E-02
3.56000E+10 +6.57326E-01 -2.90580E-01 -7.16980E-03 +5.77812E-03 -5.80292E-03 +6.21493E-03 +8.59524E-01 +3.91787E-02
3.57000E+10 +6.40523E-01 -3.20602E-01 -5.07018E-03 +6.02323E-03 -3.92540E-03 +6.10290E-03 +8.68461E-01 +2.82406E-02
3.58000E+10 +6.24710E-01 -3.49542E-01 -3.56285E-03 +5.85452E-03 -2.70772E-03 +5.75599E-03 +8.62072E-01 +2.48774E-02
3.59000E+10 +6.04663E-01 -3.65957E-01 -2.56255E-03 +5.54418E-03 -1.99227E-03 +5.22336E-03 +8.48768E-01 +8.55081E-03
3.60000E+10 +5.71437E-01 -4.00293E-01 -2.03325E-03 +4.99218E-03 -1.51678E-03 +4.85225E-03 +8.54364E-01 +4.39097E-03
3.61000E+10 +5.56736E-01 -4.23725E-01 -1.59370E-03 +4.85363E-03 -1.35566E-03 +4.48885E-03 +8.61530E-01 +4.38264E-04
3.62000E+10 +5.44841E-01 -4.38479E-01 -1.34076E-03 +4.56717E-03 -1.38040E-03 +4.24974E-03 +8.63715E-01 -2.24083E-02
3.63000E+10 +5.40307E-01 -4.46352E-01 -9.75801E-04 +4.40404E-03 -1.22222E-03 +4.15704E-03 +8.52448E-01 -7.08292E-02
3.64000E+10 +5.24931E-01 -4.79005E-01 -5.33038E-04 +4.41728E-03 -8.95897E-04 +3.92801E-03 +8.48115E-01 -1.06431E-01
3.65000E+10 +5.20730E-01 -5.07129E-01 -5.64088E-04 +4.23988E-03 -1.09578E-03 +3.91623E-03 +8.38829E-01 -1.20309E-01
3.66000E+10 +5.04992E-01 -5.28258E-01 -5.29056E-04 +4.21976E-03 -9.96748E-04 +3.96870E-03 +8.15725E-01 -1.23214E-01
3.67000E+10 +4.90992E-01 -5.58220E-01 -3.61067E-04 +4.61449E-03 -1.07484E-03 +4.28697E-03 +8.09508E-01 -1.25925E-01
3.68000E+10 +4.79255E-01 -5.63639E-01 +1.08149E-04 +4.84292E-03 -6.57207E-04 +4.50772E-03 +8.19936E-01 -1.47790E-01
3.69000E+10 +4.68202E-01 -5.79075E-01 +5.78659E-04 +4.81757E-03 -3.80052E-04 +4.58180E-03 +8.34186E-01 -1.74214E-01
3.70000E+10 +4.82696E-01 -5.82332E-01 +9.59772E-04 +5.01890E-03 +1.32764E-04 +4.87135E-03 +8.12357E-01 -2.15022E-01
3.71000E+10 +4.69221E-01 -5.95415E-01 +1.71153E-03 +4.97392E-03 +7.03069E-04 +5.01658E-03 +7.70841E-01 -2.39447E-01
3.72000E+10 +4.57761E-01 -6.40341E-01 +2.53988E-03 +5.20681E-03 +1.44071E-03 +5.24224E-03 +7.40033E-01 -2.47395E-01
3.73000E+10 +4.63332E-01 -6.70324E-01 +3.88161E-03 +5.04752E-03 +2.69824E-03 +4.76019E-03 +7.28333E-01 -2.26108E-01
3.74000E+10 +4.40619E-01 -6.91994E-01 +5.08158E-03 +4.03402E-03 +3.89245E-03 +3.82549E-03 +7.20518E-01 -2.18720E-01
3.75000E+10 +4.15487E-01 -7.07859E-01 +5.41138E-03 +1.89857E-03 +3.99025E-03 +2.06915E-03 +7.17904E-01 -2.45041E-01
3.76000E+10 +4.21374E-01 -7.16243E-01 +4.66412E-03 +5.69998E-04 +3.06299E-03 +3.50025E-04 +7.10985E-01 -3.03404E-01
3.77000E+10 +4.47360E-01 -7.03467E-01 +3.46420E-03 -1.35687E-04 +2.01290E-03 +1.84065E-04 +6.91093E-01 -3.44361E-01
3.78000E+10 +4.48341E-01 -6.93331E-01 +2.52429E-03 -1.12546E-04 +1.28996E-03 +1.61459E-04 +6.55642E-01 -3.60977E-01
3.79000E+10 +4.40272E-01 -7.06073E-01 +2.07719E-03 +5.04219E-05 +7.98266E-04 +6.09219E-04 +6.39044E-01 -3.72324E-01
3.80000E+10 +4.41182E-01 -7.39217E-01 +2.11953E-03 +4.47843E-04 +4.21349E-04 +8.42427E-04 +6.65490E-01 -3.77751E-01
3.81000E+10 +4.44712E-01 -7.29749E-01 +1.83748E-03 +3.05845E-04 +3.10933E-04 +8.95484E-04 +6.77775E-01 -4.00153E-01
3.82000E+10 +4.28400E-01 -7.17886E-01 +2.01096E-03 +3.95902E-04 +3.98267E-04 +1.07710E-03 +6.65838E-01 -4.34598E-01
3.83000E+10 +4.16589E-01 -6.98365E-01 +1.96746E-03 +4.69116E-04 +4.27490E-04 +1.20229E-03 +6.47346E-01 -4.83317E-01
3.84000E+10 +4.19871E-01 -6.88635E-01 +2.02782E-03 +5.93477E-04 +4.29314E-04 +1.28181E-03 +6.50295E-01 -5.01953E-01
3.85000E+10 +4.24603E-01 -6.92971E-01 +1.97757E-03 +4.05661E-04 +5.91213E-04 +1.26286E-03 +6.53884E-01 -4.97493E-01
3.86000E+10 +3.99163E-01 -7.05712E-01 +1.80260E-03 +3.91481E-04 +3.97971E-04 +1.25122E-03 +6.70665E-01 -4.62784E-01
3.87000E+10 +3.75683E-01 -7.21846E-01 +1.83426E-03 +4.41444E-04 +6.17158E-04 +1.30350E-03 +6.77488E-01 -4.59288E-01
3.88000E+10 +3.80646E-01 -7.35468E-01 +1.83203E-03 +3.10111E-04 +3.25903E-04 +1.01010E-03 +6.65213E-01 -4.69170E-01
3.89000E+10 +3.76721E-01 -7.22200E-01 +1.52371E-03 +3.84616E-04 +3.49108E-04 +1.48069E-03 +6.68526E-01 -4.80075E-01
3.90000E+10 +3.76235E-01 -7.11667E-01 +1.58936E-03 +4.17825E-04 +5.21471E-04 +1.32517E-03 +6.57937E-01 -4.76539E-01
3.91000E+10 +3.77897E-01 -7.04384E-01 +1.54924E-03 +2.75179E-04 +4.66651E-04 +1.55250E-03 +6.54827E-01 -4.80374E-01
3.92000E+10 +3.86787E-01 -7.12423E-01 +1.69050E-03 +3.54613E-04 +5.18426E-04 +1.57989E-03 +6.40614E-01 -4.87887E-01
3.93000E+10 +3.89832E-01 -7.06791E-01 +1.90193E-03 +5.65567E-04 +9.73600E-04 +1.85382E-03 +6.29410E-01 -4.90674E-01
3.94000E+10 +3.75683E-01 -7.02470E-01 +2.07421E-03 +5.84592E-04 +1.29604E-03 +1.57363E-03 +6.13791E-01 -4.82671E-01
3.95000E+10 +3.79196E-01 -6.93027E-01 +2.28255E-03 -1.18692E-04 +1.67353E-03 +1.23194E-03 +6.07801E-01 -4.95291E-01
3.96000E+10 +3.87382E-01 -6.76544E-01 +1.86819E-03 -6.83385E-04 +1.47552E-03 +5.59262E-04 +6.20225E-01 -4.96666E-01
3.97000E+10 +3.77610E-01 -6.50675E-01 +1.47828E-03 -4.93163E-04 +1.04747E-03 +7.22677E-04 +6.40851E-01 -4.92075E-01
3.98000E+10 +3.53652E-01 -6.58543E-01 +1.43862E-03 -3.34422E-04 +1.13030E-03 +3.87622E-04 +6.51957E-01 -4.91161E-01
3.99000E+10 +3.47423E-01 -6.71877E-01 +1.21809E-03 -2.27306E-04 +5.42575E-04 +6.68991E-04 +6.50295E-01 -4.95907E-01
4.00000E+10 +3.45413E-01 -6.62620E-01 +7.50857E-04 -4.44968E-05 +4.67997E-04 +7.86347E-04 +6.54078E-01 -4.87816E-01
