Design Rule Verification Report
Date:
2/22/2021
Time:
5:03:11 PM
Elapsed Time:
00:00:02
Filename:
C:\Users\jq080021\OneDrive - Qorvo\DXP\DXP_2021\PAC5523AEVK1_RevA\PAC5523AEVK1_RevA.PcbDoc
Warnings:
0
Rule Violations:
0
Summary
Warnings
Count
Total
0
Rule Violations
Count
Clearance Constraint (Gap=6mil) (All),(All)
0
Clearance Constraint (Gap=10mil) (InNamedPolygon('AIO10') Or InNamedPolygon('U_OUT') Or InNamedPolygon('AIO32') Or InNamedPolygon('W_OUT') Or InNamedPolygon('V_OUT') Or InNamedPolygon('AIO54') Or InNamedPolygon('VIN')),(All)
0
Short-Circuit Constraint (Allowed=No) (All),(All)
0
Un-Routed Net Constraint ( (All) )
0
Width Constraint (Min=8mil) (Max=100mil) (Preferred=10mil) (All)
0
Power Plane Connect Rule(Direct Connect )(Expansion=20mil) (Conductor Width=10mil) (Air Gap=10mil) (Entries=4) (All)
0
Minimum Annular Ring (Minimum=5mil) (All)
0
Hole Size Constraint (Min=10mil) (Max=246mil) (All)
0
Hole To Hole Clearance (Gap=8mil) (All),(All)
0
Minimum Solder Mask Sliver (Gap=0mil) (All),(All)
0
Silk to Silk (Clearance=0mil) (All),(All)
0
Net Antennae (Tolerance=50mil) (All)
0
Height Constraint (Min=0mil) (Max=1000mil) (Prefered=500mil) (All)
0
Total
0