! Date: Monday, June 28, 2004  2:54 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state031_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp =  0.000 mA, Vctl =  5.000 V, Ictl =  0.000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	-15.492	-158.56	 -7.226	-26.082	 -7.240	-26.173	-12.431	-166.73	
	 20.100	-15.308	-160.06	 -7.223	-29.589	 -7.226	-29.533	-12.393	-166.73	
	 20.200	-15.222	-161.03	 -7.202	-33.037	 -7.212	-33.036	-12.318	-166.88	
	 20.300	-15.110	-162.38	 -7.221	-36.527	 -7.198	-36.520	-12.297	-166.65	
	 20.400	-14.926	-163.29	 -7.185	-39.954	 -7.179	-39.758	-12.184	-166.86	
	 20.500	-14.787	-164.87	 -7.207	-43.302	 -7.193	-43.217	-12.152	-166.93	
	 20.600	-14.671	-166.34	 -7.169	-46.607	 -7.153	-46.523	-11.999	-167.15	
	 20.700	-14.460	-168.76	 -7.172	-50.007	 -7.146	-49.901	-11.933	-167.45	
	 20.800	-14.487	-170.65	 -7.174	-53.170	 -7.138	-53.277	-11.784	-168.11	
	 20.900	-14.368	-172.28	 -7.169	-56.482	 -7.146	-56.556	-11.759	-168.57	
	 21.000	-14.309	-174.28	 -7.147	-59.696	 -7.161	-59.778	-11.592	-168.77	
	 21.100	-14.313	-176.54	 -7.160	-62.979	 -7.133	-63.028	-11.477	-169.70	
	 21.200	-14.311	-178.38	 -7.134	-66.138	 -7.153	-66.222	-11.374	-170.52	
	 21.300	-14.353	 179.45	 -7.161	-69.410	 -7.167	-69.358	-11.329	-171.08	
	 21.400	-14.368	 177.58	 -7.154	-72.252	 -7.164	-72.315	-11.233	-171.81	
	 21.500	-14.336	 175.64	 -7.133	-75.432	 -7.134	-75.252	-11.115	-172.65	
	 21.600	-14.378	 173.46	 -7.127	-78.610	 -7.124	-78.456	-10.991	-173.64	
	 21.700	-14.452	 171.47	 -7.116	-81.578	 -7.121	-81.536	-10.972	-174.70	
	 21.800	-14.510	 169.69	 -7.085	-84.624	 -7.090	-84.469	-10.868	-175.29	
	 21.900	-14.540	 167.73	 -7.079	-87.695	 -7.065	-87.546	-10.789	-176.25	
	 22.000	-14.668	 165.39	 -7.059	-90.664	 -7.038	-90.691	-10.665	-177.12	
	 22.100	-14.732	 163.17	 -7.049	-93.863	 -7.039	-93.905	-10.606	-178.55	
	 22.200	-14.851	 160.98	 -7.041	-96.720	 -7.039	-96.778	-10.530	-179.45	
	 22.300	-14.973	 158.98	 -7.043	-99.721	 -7.030	-99.787	-10.455	 179.35	
	 22.400	-15.159	 156.76	 -7.024	-102.65	 -7.009	-102.89	-10.371	 178.36	
	 22.500	-15.326	 154.91	 -7.038	-105.72	 -7.026	-105.86	-10.352	 176.97	
	 22.600	-15.471	 152.81	 -7.025	-108.52	 -7.034	-108.66	-10.297	 175.86	
	 22.700	-15.659	 150.79	 -7.012	-111.48	 -7.022	-111.52	-10.239	 174.55	
	 22.800	-15.789	 148.37	 -6.993	-114.42	 -7.008	-114.47	-10.190	 173.44	
	 22.900	-16.067	 146.55	 -6.980	-117.51	 -7.009	-117.35	-10.159	 171.91	
	 23.000	-16.285	 144.76	 -6.989	-120.15	 -6.988	-120.23	-10.108	 170.91	
	 23.100	-16.561	 143.43	 -6.982	-123.24	 -6.977	-123.05	-10.079	 169.44	
	 23.200	-16.774	 140.94	 -6.982	-126.07	 -6.981	-125.96	-10.043	 168.24	
	 23.300	-17.037	 139.22	 -6.967	-128.95	 -6.960	-128.85	-10.021	 166.64	
	 23.400	-17.423	 137.25	 -6.977	-131.64	 -6.946	-131.64	-10.005	 165.59	
	 23.500	-17.692	 135.72	 -6.971	-134.64	 -6.952	-134.49	 -9.985	 163.93	
	 23.600	-17.952	 134.38	 -6.968	-137.22	 -6.952	-137.35	 -9.981	 162.62	
	 23.700	-18.349	 133.03	 -6.960	-140.20	 -6.934	-140.24	 -9.942	 161.10	
	 23.800	-18.631	 131.60	 -6.944	-142.81	 -6.938	-143.04	 -9.986	 159.77	
	 23.900	-19.000	 130.10	 -6.922	-145.63	 -6.931	-145.78	 -9.942	 158.46	
	 24.000	-19.422	 128.82	 -6.920	-148.37	 -6.948	-148.54	 -9.980	 157.15	
	 24.100	-19.879	 127.62	 -6.914	-151.19	 -6.949	-151.26	 -9.961	 155.58	
	 24.200	-20.287	 126.46	 -6.915	-153.91	 -6.934	-154.00	 -9.964	 154.28	
	 24.300	-20.740	 125.95	 -6.924	-156.76	 -6.934	-156.73	 -9.960	 152.48	
	 24.400	-21.162	 124.86	 -6.921	-159.35	 -6.916	-159.41	-10.019	 150.90	
	 24.500	-21.666	 124.45	 -6.907	-162.12	 -6.898	-162.04	-10.070	 149.33	
	 24.600	-22.156	 123.51	 -6.919	-164.79	 -6.901	-164.68	-10.140	 148.02	
	 24.700	-22.741	 124.39	 -6.912	-167.45	 -6.890	-167.45	-10.188	 146.43	
	 24.800	-23.285	 123.67	 -6.900	-170.18	 -6.889	-170.08	-10.255	 144.90	
	 24.900	-23.764	 123.86	 -6.907	-172.92	 -6.894	-172.91	-10.284	 143.33	
	 25.000	-24.371	 123.10	 -6.913	-175.49	 -6.903	-175.51	-10.375	 141.60	
	 25.100	-25.002	 123.82	 -6.921	-178.05	 -6.899	-178.17	-10.459	 139.73	
	 25.200	-25.664	 125.49	 -6.904	 179.26	 -6.906	 179.17	-10.616	 138.05	
	 25.300	-26.407	 127.80	 -6.905	 176.78	 -6.918	 176.66	-10.752	 136.59	
	 25.400	-26.861	 129.74	 -6.925	 174.33	 -6.925	 174.35	-11.020	 135.27	
	 25.500	-27.819	 132.25	 -6.904	 171.84	 -6.910	 171.91	-11.202	 134.23	
	 25.600	-28.297	 135.93	 -6.874	 169.40	 -6.896	 169.40	-11.405	 133.56	
	 25.700	-28.936	 140.98	 -6.857	 167.06	 -6.851	 167.10	-11.577	 133.36	
	 25.800	-29.123	 146.10	 -6.790	 164.61	 -6.799	 164.67	-11.754	 133.25	
	 25.900	-29.533	 147.61	 -6.731	 162.00	 -6.741	 162.12	-11.778	 133.43	
	 26.000	-30.125	 151.56	 -6.686	 159.20	 -6.685	 159.32	-11.777	 132.88	
	 26.100	-30.916	 158.57	 -6.646	 156.39	 -6.633	 156.37	-11.683	 132.52	
	 26.200	-31.392	 168.87	 -6.619	 153.54	 -6.617	 153.70	-11.672	 131.31	
	 26.300	-30.743	 175.19	 -6.613	 150.93	 -6.611	 150.77	-11.644	 129.91	
	 26.400	-29.897	-177.89	 -6.621	 148.14	 -6.598	 148.06	-11.691	 128.48	
	 26.500	-29.638	-173.63	 -6.612	 145.71	 -6.593	 145.46	-11.720	 127.15	
	 26.600	-29.297	-168.30	 -6.581	 142.90	 -6.576	 142.88	-11.819	 125.53	
	 26.700	-29.040	-163.50	 -6.553	 140.25	 -6.568	 140.11	-11.839	 124.39	
	 26.800	-28.093	-159.64	 -6.568	 137.56	 -6.562	 137.57	-11.940	 122.62	
	 26.900	-27.502	-156.71	 -6.550	 134.99	 -6.554	 134.94	-12.007	 121.41	
	 27.000	-27.011	-156.30	 -6.535	 132.19	 -6.550	 132.35	-12.114	 119.51	
	 27.100	-26.517	-154.58	 -6.497	 129.68	 -6.522	 129.70	-12.267	 118.26	
	 27.200	-25.678	-151.64	 -6.518	 127.15	 -6.506	 127.19	-12.403	 116.73	
	 27.300	-24.993	-151.39	 -6.495	 124.39	 -6.497	 124.57	-12.538	 115.54	
	 27.400	-24.578	-151.86	 -6.473	 121.86	 -6.484	 121.95	-12.683	 114.02	
	 27.500	-24.143	-152.81	 -6.464	 119.17	 -6.460	 119.33	-12.846	 112.88	
	 27.600	-23.867	-152.03	 -6.453	 116.60	 -6.453	 116.72	-13.011	 111.22	
	 27.700	-23.560	-151.90	 -6.452	 113.96	 -6.435	 114.08	-13.167	 110.08	
	 27.800	-22.934	-152.17	 -6.437	 111.39	 -6.435	 111.37	-13.384	 108.44	
	 27.900	-22.466	-154.76	 -6.434	 108.81	 -6.430	 108.72	-13.581	 107.32	
	 28.000	-22.216	-155.96	 -6.417	 106.20	 -6.416	 106.09	-13.802	 105.83	
	 28.100	-22.147	-157.23	 -6.414	 103.60	 -6.414	 103.47	-14.070	 104.93	
	 28.200	-22.154	-158.37	 -6.404	 101.00	 -6.427	 100.90	-14.260	 103.54	
	 28.300	-21.821	-157.52	 -6.409	 98.316	 -6.412	 98.277	-14.534	 102.58	
	 28.400	-21.592	-159.13	 -6.386	 95.697	 -6.402	 95.635	-14.705	 101.46	
	 28.500	-21.463	-160.33	 -6.419	 93.039	 -6.398	 93.113	-14.956	 100.29	
	 28.600	-21.491	-162.56	 -6.398	 90.401	 -6.412	 90.456	-15.247	 98.486	
	 28.700	-21.594	-161.63	 -6.399	 87.843	 -6.397	 87.808	-15.513	 97.664	
	 28.800	-21.523	-163.22	 -6.380	 85.204	 -6.371	 85.362	-15.819	 96.294	
	 28.900	-21.251	-164.16	 -6.377	 82.587	 -6.369	 82.766	-16.122	 95.101	
	 29.000	-21.193	-166.08	 -6.389	 80.048	 -6.362	 80.089	-16.500	 94.234	
	 29.100	-21.494	-167.87	 -6.380	 77.522	 -6.359	 77.439	-16.845	 93.225	
	 29.200	-21.561	-168.42	 -6.405	 74.900	 -6.356	 74.854	-17.208	 92.524	
	 29.300	-21.767	-169.56	 -6.387	 72.312	 -6.388	 72.257	-17.623	 91.901	
	 29.400	-21.868	-168.46	 -6.398	 69.877	 -6.395	 69.826	-18.029	 91.011	
	 29.500	-21.814	-170.64	 -6.407	 67.305	 -6.390	 67.247	-18.432	 90.950	
	 29.600	-22.107	-171.48	 -6.397	 64.811	 -6.405	 64.649	-18.850	 90.869	
	 29.700	-22.421	-171.45	 -6.409	 62.227	 -6.407	 62.113	-19.247	 90.528	
	 29.800	-22.924	-171.45	 -6.400	 59.558	 -6.408	 59.455	-19.715	 90.643	
	 29.900	-23.079	-170.81	 -6.436	 56.898	 -6.413	 56.946	-20.207	 90.481	
	 30.000	-23.376	-169.86	 -6.450	 54.570	 -6.444	 54.509	-20.741	 91.127	
	 30.100	-23.626	-169.98	 -6.471	 52.123	 -6.460	 52.170	-21.153	 92.465	
	 30.200	-24.174	-170.03	 -6.459	 49.476	 -6.472	 49.498	-21.505	 93.511	
	 30.300	-24.600	-166.15	 -6.500	 46.889	 -6.469	 46.959	-21.907	 95.056	
	 30.400	-24.770	-162.59	 -6.496	 44.434	 -6.504	 44.391	-22.344	 96.455	
	 30.500	-24.855	-160.44	 -6.528	 41.789	 -6.510	 41.842	-22.665	 98.403	
	 30.600	-25.315	-160.27	 -6.539	 39.433	 -6.522	 39.277	-23.032	 100.11	
	 30.700	-25.993	-156.85	 -6.558	 36.975	 -6.542	 36.800	-23.418	 102.90	
	 30.800	-26.184	-151.01	 -6.577	 34.275	 -6.579	 34.234	-23.438	 105.51	
	 30.900	-26.310	-144.48	 -6.592	 31.726	 -6.622	 31.821	-23.830	 107.03	
	 31.000	-26.236	-141.83	 -6.639	 29.351	 -6.623	 29.286	-24.066	 109.74	
	 31.100	-26.203	-137.71	 -6.647	 26.853	 -6.687	 26.836	-24.057	 113.55	
	 31.200	-26.507	-130.10	 -6.682	 24.531	 -6.712	 24.509	-24.192	 115.96	
	 31.300	-26.204	-122.61	 -6.724	 21.966	 -6.742	 22.096	-24.064	 118.24	
	 31.400	-25.267	-116.02	 -6.769	 19.586	 -6.774	 19.529	-23.834	 121.13	
	 31.500	-24.528	-112.98	 -6.820	 17.159	 -6.792	 17.052	-23.757	 122.42	
	 31.600	-24.022	-110.50	 -6.844	 14.716	 -6.850	 14.744	-23.698	 123.73	
	 31.700	-23.175	-107.98	 -6.890	 12.461	 -6.906	 12.294	-23.445	 125.32	
	 31.800	-22.610	-103.93	 -6.951	  9.939	 -6.946	  9.988	-23.068	 125.58	
	 31.900	-21.910	-101.25	 -6.998	  7.632	 -6.980	  7.641	-22.908	 125.77	
	 32.000	-21.245	-101.18	 -7.052	  5.430	 -7.039	  5.280	-22.669	 126.86	
	 32.100	-20.498	-101.44	 -7.105	  2.913	 -7.092	  2.807	-22.423	 126.66	
	 32.200	-20.015	-100.59	 -7.157	  0.655	 -7.150	  0.528	-22.087	 125.39	
	 32.300	-19.378	-99.994	 -7.224	 -1.758	 -7.214	 -1.674	-21.866	 124.24	
	 32.400	-18.618	-100.47	 -7.290	 -4.109	 -7.288	 -4.013	-21.586	 123.54	
	 32.500	-18.080	-100.98	 -7.328	 -6.320	 -7.338	 -6.191	-21.424	 121.73	
	 32.600	-17.596	-101.81	 -7.414	 -8.401	 -7.420	 -8.255	-21.152	 119.85	
	 32.700	-17.185	-102.37	 -7.481	-10.393	 -7.479	-10.649	-20.974	 117.97	
	 32.800	-16.766	-102.45	 -7.545	-12.722	 -7.560	-12.800	-20.798	 115.56	
	 32.900	-16.222	-102.95	 -7.607	-14.960	 -7.619	-14.962	-20.649	 112.63	
	 33.000	-15.784	-104.89	 -7.713	-16.947	 -7.702	-17.076	-20.530	 110.27	
	 33.100	-15.383	-106.12	 -7.777	-18.983	 -7.779	-19.090	-20.286	 106.87	
	 33.200	-15.031	-107.63	 -7.888	-21.147	 -7.854	-21.237	-20.322	 104.16	
	 33.300	-14.716	-108.50	 -7.942	-23.100	 -7.928	-23.187	-20.250	 100.64	
	 33.400	-14.377	-109.20	 -8.036	-24.902	 -8.018	-25.076	-20.083	 97.845	
	 33.500	-13.917	-110.77	 -8.098	-26.951	 -8.097	-27.041	-19.996	 94.116	
	 33.600	-13.538	-113.05	 -8.192	-28.768	 -8.196	-28.973	-19.845	 89.489	
	 33.700	-13.376	-115.23	 -8.272	-30.551	 -8.263	-30.753	-19.830	 84.792	
	 33.800	-13.232	-117.44	 -8.358	-32.505	 -8.363	-32.608	-19.860	 80.735	
	 33.900	-13.023	-117.92	 -8.451	-33.966	 -8.452	-34.060	-19.928	 76.739	
	 34.000	-12.720	-119.83	 -8.535	-35.733	 -8.529	-35.827	-19.986	 72.355	
	 34.100	-12.489	-121.96	 -8.624	-37.360	 -8.608	-37.343	-19.869	 67.535	
	 34.200	-12.380	-124.14	 -8.694	-38.812	 -8.697	-38.806	-19.861	 62.875	
	 34.300	-12.291	-125.34	 -8.765	-40.136	 -8.778	-40.151	-19.915	 58.134	
	 34.400	-12.104	-126.76	 -8.842	-41.546	 -8.818	-41.547	-19.915	 53.223	
	 34.500	-11.877	-128.24	 -8.882	-42.867	 -8.870	-42.751	-19.883	 48.741	
	 34.600	-11.707	-130.75	 -8.923	-44.372	 -8.907	-44.153	-19.865	 43.345	
	 34.700	-11.611	-133.16	 -8.969	-45.582	 -8.947	-45.736	-19.884	 39.043	
	 34.800	-11.586	-134.95	 -9.015	-46.939	 -9.007	-46.945	-19.911	 34.913	
	 34.900	-11.491	-136.70	 -9.051	-47.961	 -9.037	-48.157	-19.747	 30.175	
	 35.000	-11.314	-138.72	 -9.066	-49.351	 -9.068	-49.350	-19.703	 25.580	
	 35.100	-11.221	-141.26	 -9.093	-50.228	 -9.096	-50.506	-19.522	 21.581	
	 35.200	-11.240	-143.93	 -9.113	-51.408	 -9.115	-51.484	-19.535	 17.544	
	 35.300	-11.338	-145.79	 -9.099	-52.094	 -9.103	-52.169	-19.342	 13.910	
	 35.400	-11.312	-147.60	 -9.043	-53.111	 -9.071	-52.964	-19.064	 10.810	
	 35.500	-11.331	-149.39	 -9.034	-53.985	 -9.022	-53.940	-18.741	  6.803	
	 35.600	-11.266	-151.46	 -8.965	-54.924	 -8.930	-54.822	-18.389	  2.922	
	 35.700	-11.308	-153.86	 -8.869	-55.745	 -8.809	-55.821	-17.980	 -1.368	
	 35.800	-11.384	-156.54	 -8.750	-56.846	 -8.697	-57.107	-17.617	 -6.485	
	 35.900	-11.465	-158.97	 -8.610	-58.169	 -8.608	-58.446	-17.352	-11.715	
	 36.000	-11.570	-160.86	 -8.463	-59.266	 -8.471	-59.580	-17.148	-16.503	
	 36.100	-11.663	-163.09	 -8.330	-60.700	 -8.347	-60.757	-16.947	-21.280	
	 36.200	-11.757	-166.13	 -8.186	-62.045	 -8.179	-62.207	-16.708	-25.548	
	 36.300	-11.919	-168.83	 -8.032	-63.398	 -8.033	-63.768	-16.508	-29.976	
	 36.400	-12.200	-171.92	 -7.855	-65.231	 -7.849	-65.391	-16.278	-35.116	
	 36.500	-12.569	-173.10	 -7.694	-66.832	 -7.717	-66.931	-16.269	-40.021	
	 36.600	-12.740	-175.23	 -7.504	-68.751	 -7.535	-68.629	-16.106	-44.012	
	 36.700	-12.934	-177.66	 -7.345	-70.554	 -7.347	-70.525	-16.118	-48.548	
	 36.800	-13.260	 179.60	 -7.192	-72.706	 -7.199	-72.658	-16.052	-52.458	
	 36.900	-13.806	 177.06	 -7.019	-74.679	 -7.014	-74.675	-16.014	-56.388	
	 37.000	-14.252	 175.86	 -6.891	-76.957	 -6.881	-76.993	-15.980	-60.686	
	 37.100	-14.550	 173.79	 -6.741	-79.045	 -6.741	-79.158	-16.004	-64.727	
	 37.200	-14.946	 171.77	 -6.628	-81.303	 -6.578	-81.529	-16.073	-68.602	
	 37.300	-15.411	 169.60	 -6.488	-83.644	 -6.467	-83.831	-16.203	-72.044	
	 37.400	-15.985	 168.36	 -6.379	-86.057	 -6.364	-86.201	-16.374	-75.367	
	 37.500	-16.529	 167.51	 -6.256	-88.303	 -6.242	-88.428	-16.470	-78.509	
	 37.600	-16.976	 165.79	 -6.165	-90.732	 -6.134	-90.889	-16.628	-81.436	
	 37.700	-17.475	 164.50	 -6.064	-93.177	 -6.057	-93.284	-16.787	-84.307	
	 37.800	-17.947	 162.03	 -5.957	-95.468	 -5.957	-95.695	-17.018	-87.229	
	 37.900	-18.775	 160.69	 -5.853	-98.232	 -5.870	-98.213	-17.155	-89.629	
	 38.000	-19.612	 160.13	 -5.793	-100.60	 -5.770	-100.47	-17.353	-92.064	
	 38.100	-20.104	 160.19	 -5.683	-103.13	 -5.685	-103.05	-17.620	-94.081	
	 38.200	-20.888	 160.82	 -5.646	-105.64	 -5.628	-105.59	-17.922	-96.166	
	 38.300	-21.778	 159.26	 -5.564	-108.20	 -5.546	-108.17	-18.067	-96.768	
	 38.400	-22.758	 158.60	 -5.514	-110.57	 -5.491	-110.74	-18.177	-98.491	
	 38.500	-23.496	 159.78	 -5.480	-113.14	 -5.467	-113.13	-18.502	-101.12	
	 38.600	-24.682	 161.79	 -5.427	-115.40	 -5.430	-115.78	-18.785	-103.82	
	 38.700	-25.183	 163.54	 -5.386	-117.89	 -5.387	-118.21	-19.086	-105.70	
	 38.800	-25.939	 166.69	 -5.334	-120.13	 -5.324	-120.46	-19.398	-106.11	
	 38.900	-27.127	 164.77	 -5.282	-122.76	 -5.312	-122.91	-19.716	-106.91	
	 39.000	-28.744	 173.11	 -5.227	-125.19	 -5.260	-125.47	-20.081	-108.57	
	 39.100	-29.370	-178.67	 -5.227	-127.75	 -5.206	-127.72	-20.332	-109.88	
	 39.200	-29.953	-171.67	 -5.156	-129.76	 -5.164	-130.02	-20.676	-111.87	
	 39.300	-30.371	-163.77	 -5.132	-132.33	 -5.135	-132.34	-21.184	-112.65	
	 39.400	-31.266	-153.96	 -5.103	-134.84	 -5.078	-134.81	-21.710	-112.66	
	 39.500	-31.208	-145.53	 -5.067	-137.25	 -5.021	-137.28	-21.977	-112.27	
	 39.600	-29.881	-134.82	 -5.029	-139.62	 -5.000	-139.67	-22.248	-112.44	
	 39.700	-29.308	-129.60	 -4.954	-142.21	 -4.983	-142.10	-22.584	-112.16	
	 39.800	-29.400	-133.30	 -4.953	-144.40	 -4.950	-144.46	-22.937	-113.76	
	 39.900	-28.598	-127.28	 -4.963	-146.94	 -4.945	-147.14	-23.645	-113.97	
	 40.000	-27.675	-120.80	 -4.904	-149.44	 -4.922	-149.86	-23.876	-113.37	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state031_001.txt

