! Date: Monday, June 28, 2004  2:54 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state029_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.001000 mA, Vctl =  5.000 V, Ictl =  0.000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	-13.834	-176.76	 -6.874	-56.230	 -6.887	-56.384	-14.098	-140.23	
	 20.100	-13.837	-178.76	 -6.877	-59.446	 -6.890	-59.538	-14.006	-141.48	
	 20.200	-13.965	 179.28	 -6.840	-62.808	 -6.875	-62.791	-13.902	-142.98	
	 20.300	-14.113	 177.29	 -6.855	-66.131	 -6.858	-66.040	-13.802	-143.91	
	 20.400	-14.154	 175.95	 -6.836	-69.279	 -6.820	-69.224	-13.655	-145.48	
	 20.500	-14.246	 174.25	 -6.856	-72.641	 -6.835	-72.433	-13.572	-146.80	
	 20.600	-14.326	 172.54	 -6.817	-75.642	 -6.822	-75.681	-13.448	-148.11	
	 20.700	-14.388	 170.00	 -6.813	-78.908	 -6.796	-78.852	-13.373	-150.09	
	 20.800	-14.533	 168.55	 -6.786	-82.026	 -6.770	-82.069	-13.307	-151.54	
	 20.900	-14.739	 166.57	 -6.800	-85.129	 -6.780	-85.138	-13.279	-152.99	
	 21.000	-14.837	 164.48	 -6.775	-88.166	 -6.774	-88.236	-13.122	-154.57	
	 21.100	-14.984	 162.81	 -6.796	-91.203	 -6.767	-91.256	-13.057	-156.55	
	 21.200	-15.215	 160.78	 -6.762	-94.377	 -6.784	-94.370	-13.045	-158.39	
	 21.300	-15.406	 158.58	 -6.770	-97.414	 -6.776	-97.386	-13.040	-160.05	
	 21.400	-15.630	 157.26	 -6.744	-100.31	 -6.780	-100.27	-13.010	-161.40	
	 21.500	-15.798	 155.76	 -6.747	-103.18	 -6.747	-103.21	-12.941	-163.10	
	 21.600	-16.098	 153.75	 -6.711	-106.25	 -6.736	-106.17	-12.918	-164.75	
	 21.700	-16.349	 151.96	 -6.722	-109.16	 -6.724	-109.08	-12.956	-166.82	
	 21.800	-16.598	 150.34	 -6.678	-111.93	 -6.688	-111.92	-12.921	-168.28	
	 21.900	-16.885	 149.01	 -6.674	-114.94	 -6.660	-114.87	-12.940	-169.74	
	 22.000	-17.182	 147.11	 -6.654	-117.87	 -6.642	-117.93	-12.888	-171.42	
	 22.100	-17.477	 145.78	 -6.627	-120.98	 -6.626	-120.97	-12.889	-173.43	
	 22.200	-17.739	 144.30	 -6.637	-123.77	 -6.632	-123.84	-12.901	-175.10	
	 22.300	-18.141	 142.97	 -6.622	-126.67	 -6.609	-126.71	-12.932	-176.87	
	 22.400	-18.576	 141.81	 -6.607	-129.49	 -6.594	-129.67	-12.937	-178.55	
	 22.500	-18.935	 141.33	 -6.601	-132.50	 -6.598	-132.59	-13.006	 179.45	
	 22.600	-19.306	 140.33	 -6.576	-135.28	 -6.599	-135.42	-13.035	 177.99	
	 22.700	-19.730	 139.00	 -6.579	-138.15	 -6.582	-138.20	-13.092	 176.20	
	 22.800	-20.000	 137.77	 -6.558	-141.07	 -6.569	-140.99	-13.130	 174.53	
	 22.900	-20.647	 137.79	 -6.539	-143.88	 -6.539	-143.91	-13.170	 172.28	
	 23.000	-21.199	 136.79	 -6.518	-146.81	 -6.540	-146.79	-13.248	 170.84	
	 23.100	-21.674	 137.85	 -6.524	-149.66	 -6.511	-149.53	-13.307	 168.85	
	 23.200	-22.195	 137.47	 -6.517	-152.49	 -6.508	-152.45	-13.411	 167.14	
	 23.300	-22.644	 138.42	 -6.511	-155.28	 -6.486	-155.26	-13.455	 165.33	
	 23.400	-23.147	 138.82	 -6.502	-158.12	 -6.486	-158.04	-13.558	 163.91	
	 23.500	-23.849	 140.53	 -6.499	-161.02	 -6.485	-160.83	-13.637	 161.68	
	 23.600	-24.229	 143.17	 -6.493	-163.56	 -6.481	-163.70	-13.747	 160.19	
	 23.700	-24.743	 146.94	 -6.458	-166.47	 -6.476	-166.54	-13.820	 157.80	
	 23.800	-25.085	 148.93	 -6.460	-169.18	 -6.483	-169.23	-13.981	 156.35	
	 23.900	-25.353	 152.59	 -6.451	-171.93	 -6.468	-172.11	-14.082	 154.57	
	 24.000	-25.719	 156.26	 -6.460	-174.82	 -6.472	-174.88	-14.245	 152.75	
	 24.100	-26.086	 160.59	 -6.456	-177.58	 -6.477	-177.64	-14.345	 150.83	
	 24.200	-26.115	 163.90	 -6.450	 179.74	 -6.469	 179.65	-14.464	 149.27	
	 24.300	-26.043	 168.22	 -6.451	 176.85	 -6.461	 176.83	-14.530	 146.72	
	 24.400	-26.000	 171.27	 -6.462	 174.16	 -6.458	 173.97	-14.752	 144.72	
	 24.500	-25.967	 176.69	 -6.486	 171.39	 -6.464	 171.40	-14.997	 142.18	
	 24.600	-25.648	-179.50	 -6.486	 168.72	 -6.469	 168.76	-15.232	 140.36	
	 24.700	-25.213	-177.04	 -6.476	 165.92	 -6.478	 165.99	-15.445	 138.20	
	 24.800	-24.880	-175.38	 -6.491	 163.25	 -6.486	 163.10	-15.694	 136.02	
	 24.900	-24.575	-173.66	 -6.518	 160.47	 -6.502	 160.41	-15.896	 133.39	
	 25.000	-24.272	-172.33	 -6.546	 157.74	 -6.536	 157.73	-16.225	 130.51	
	 25.100	-23.877	-170.70	 -6.591	 155.17	 -6.584	 155.12	-16.591	 127.17	
	 25.200	-23.550	-168.58	 -6.608	 152.66	 -6.607	 152.44	-17.158	 124.04	
	 25.300	-22.921	-168.29	 -6.658	 150.06	 -6.667	 149.98	-17.798	 120.70	
	 25.400	-22.681	-167.64	 -6.720	 147.72	 -6.720	 147.78	-18.803	 117.27	
	 25.500	-22.285	-166.98	 -6.759	 145.62	 -6.755	 145.61	-19.870	 115.53	
	 25.600	-21.731	-166.72	 -6.759	 143.43	 -6.762	 143.59	-21.368	 115.83	
	 25.700	-21.171	-167.17	 -6.729	 141.67	 -6.744	 141.53	-22.935	 120.32	
	 25.800	-20.722	-169.26	 -6.674	 139.68	 -6.677	 139.76	-24.091	 130.29	
	 25.900	-20.446	-172.73	 -6.560	 137.54	 -6.576	 137.55	-24.183	 143.15	
	 26.000	-20.240	-175.06	 -6.445	 134.90	 -6.458	 134.87	-23.380	 150.67	
	 26.100	-20.229	-176.55	 -6.351	 132.13	 -6.354	 132.16	-22.340	 154.63	
	 26.200	-20.271	-177.19	 -6.283	 129.23	 -6.310	 129.04	-21.678	 153.58	
	 26.300	-20.140	-178.08	 -6.268	 126.18	 -6.269	 126.04	-21.250	 151.10	
	 26.400	-19.910	-179.88	 -6.269	 123.31	 -6.258	 123.31	-21.212	 149.60	
	 26.500	-19.850	 178.58	 -6.262	 120.65	 -6.247	 120.54	-21.243	 148.94	
	 26.600	-19.799	 176.93	 -6.248	 117.94	 -6.246	 118.05	-21.327	 147.48	
	 26.700	-19.851	 175.15	 -6.237	 115.23	 -6.223	 115.23	-21.437	 147.04	
	 26.800	-19.966	 175.20	 -6.233	 112.56	 -6.211	 112.47	-21.592	 146.77	
	 26.900	-19.833	 173.67	 -6.213	 109.75	 -6.219	 109.78	-21.712	 146.12	
	 27.000	-19.822	 172.55	 -6.228	 107.15	 -6.213	 107.09	-21.854	 144.77	
	 27.100	-19.953	 171.25	 -6.213	 104.58	 -6.229	 104.48	-22.187	 145.08	
	 27.200	-20.018	 171.05	 -6.210	 101.77	 -6.205	 101.87	-22.443	 145.01	
	 27.300	-20.095	 170.29	 -6.200	 99.228	 -6.210	 99.220	-22.742	 145.41	
	 27.400	-19.972	 168.65	 -6.221	 96.639	 -6.208	 96.671	-23.041	 146.10	
	 27.500	-20.105	 167.07	 -6.213	 93.855	 -6.221	 94.049	-23.204	 147.63	
	 27.600	-20.244	 166.20	 -6.244	 91.293	 -6.215	 91.418	-23.537	 147.95	
	 27.700	-20.373	 165.12	 -6.217	 88.843	 -6.215	 88.895	-23.775	 149.47	
	 27.800	-20.459	 164.95	 -6.222	 86.072	 -6.220	 86.219	-24.127	 150.48	
	 27.900	-20.373	 163.79	 -6.237	 83.611	 -6.229	 83.572	-24.369	 152.49	
	 28.000	-20.486	 161.69	 -6.233	 80.967	 -6.239	 80.946	-24.698	 155.38	
	 28.100	-20.746	 159.61	 -6.272	 78.537	 -6.252	 78.479	-24.847	 158.49	
	 28.200	-21.126	 158.61	 -6.262	 75.928	 -6.279	 75.886	-24.840	 160.60	
	 28.300	-21.417	 158.26	 -6.263	 73.304	 -6.266	 73.352	-24.863	 163.33	
	 28.400	-21.587	 157.60	 -6.266	 70.575	 -6.281	 70.672	-24.739	 165.40	
	 28.500	-21.678	 155.71	 -6.296	 68.226	 -6.325	 68.200	-24.907	 167.38	
	 28.600	-22.203	 153.36	 -6.323	 65.482	 -6.329	 65.553	-25.012	 169.85	
	 28.700	-22.756	 153.11	 -6.331	 63.131	 -6.321	 63.060	-24.944	 172.81	
	 28.800	-23.082	 153.62	 -6.313	 60.509	 -6.324	 60.649	-24.859	 174.80	
	 28.900	-23.282	 154.34	 -6.369	 58.040	 -6.339	 57.965	-24.739	 177.30	
	 29.000	-23.668	 152.01	 -6.356	 55.457	 -6.343	 55.562	-24.519	-179.81	
	 29.100	-24.232	 151.06	 -6.374	 53.038	 -6.357	 52.877	-24.253	-177.77	
	 29.200	-24.804	 148.28	 -6.394	 50.498	 -6.372	 50.442	-23.917	-176.72	
	 29.300	-25.515	 149.89	 -6.400	 48.011	 -6.400	 48.125	-23.631	-175.24	
	 29.400	-26.413	 149.97	 -6.427	 45.602	 -6.425	 45.549	-23.385	-174.39	
	 29.500	-26.681	 150.17	 -6.438	 43.258	 -6.426	 43.180	-23.030	-173.26	
	 29.600	-27.501	 150.08	 -6.446	 40.775	 -6.444	 40.616	-22.703	-173.33	
	 29.700	-29.186	 149.89	 -6.484	 38.278	 -6.465	 38.131	-22.536	-172.95	
	 29.800	-30.317	 151.09	 -6.470	 35.701	 -6.475	 35.628	-22.218	-172.99	
	 29.900	-32.038	 160.66	 -6.505	 33.145	 -6.488	 33.128	-22.043	-172.21	
	 30.000	-32.968	 167.90	 -6.548	 30.869	 -6.530	 30.712	-21.675	-172.71	
	 30.100	-34.307	 169.60	 -6.553	 28.505	 -6.561	 28.266	-21.355	-173.64	
	 30.200	-37.006	 179.55	 -6.570	 25.889	 -6.580	 25.855	-21.157	-175.08	
	 30.300	-38.492	-153.26	 -6.590	 23.405	 -6.597	 23.420	-20.993	-175.57	
	 30.400	-36.570	-123.81	 -6.625	 20.803	 -6.631	 21.068	-20.810	-176.77	
	 30.500	-34.579	-115.21	 -6.649	 18.527	 -6.644	 18.491	-20.731	-178.42	
	 30.600	-33.620	-108.53	 -6.674	 16.163	 -6.680	 16.065	-20.559	 179.91	
	 30.700	-32.127	-98.968	 -6.690	 13.429	 -6.701	 13.703	-20.509	 179.54	
	 30.800	-30.207	-90.318	 -6.743	 11.217	 -6.716	 11.168	-20.196	 177.06	
	 30.900	-28.456	-88.216	 -6.767	  8.648	 -6.760	  8.667	-20.375	 175.83	
	 31.000	-27.372	-89.771	 -6.807	  6.203	 -6.806	  6.181	-20.198	 174.90	
	 31.100	-26.530	-87.621	 -6.857	  3.957	 -6.840	  3.868	-20.230	 172.87	
	 31.200	-25.524	-84.666	 -6.875	  1.398	 -6.908	  1.513	-20.245	 170.87	
	 31.300	-24.248	-83.204	 -6.923	 -0.968	 -6.931	 -0.931	-20.323	 168.76	
	 31.400	-23.328	-83.068	 -6.948	 -3.364	 -6.977	 -3.363	-20.227	 166.86	
	 31.500	-22.262	-84.688	 -7.039	 -5.717	 -7.012	 -5.812	-20.508	 164.67	
	 31.600	-21.695	-86.553	 -7.066	 -8.070	 -7.081	 -8.164	-20.598	 162.53	
	 31.700	-21.151	-86.813	 -7.137	-10.466	 -7.140	-10.588	-20.805	 159.72	
	 31.800	-20.398	-86.299	 -7.211	-12.860	 -7.205	-12.871	-20.969	 157.11	
	 31.900	-19.629	-87.316	 -7.287	-15.069	 -7.264	-15.223	-21.259	 154.63	
	 32.000	-19.113	-89.467	 -7.349	-17.455	 -7.323	-17.447	-21.591	 151.32	
	 32.100	-18.458	-90.597	 -7.399	-19.934	 -7.391	-20.007	-21.919	 148.03	
	 32.200	-18.059	-91.616	 -7.479	-22.179	 -7.464	-22.218	-22.274	 145.08	
	 32.300	-17.590	-92.403	 -7.564	-24.586	 -7.554	-24.502	-22.806	 140.99	
	 32.400	-17.146	-93.786	 -7.631	-26.803	 -7.630	-26.833	-23.343	 137.22	
	 32.500	-16.606	-95.046	 -7.710	-28.896	 -7.720	-28.963	-23.992	 132.19	
	 32.600	-16.250	-96.619	 -7.813	-31.332	 -7.814	-31.122	-24.637	 127.62	
	 32.700	-15.923	-98.125	 -7.905	-33.408	 -7.895	-33.291	-25.599	 119.94	
	 32.800	-15.559	-98.894	 -7.986	-35.641	 -7.992	-35.596	-26.809	 113.04	
	 32.900	-15.156	-99.844	 -8.086	-37.772	 -8.099	-37.768	-28.074	 103.81	
	 33.000	-14.795	-101.37	 -8.216	-39.904	 -8.213	-39.923	-29.497	 92.144	
	 33.100	-14.435	-103.23	 -8.307	-41.699	 -8.326	-41.921	-30.857	 75.374	
	 33.200	-14.205	-104.77	 -8.452	-43.844	 -8.443	-44.008	-31.845	 55.725	
	 33.300	-13.939	-105.42	 -8.562	-45.753	 -8.575	-45.824	-32.041	 29.986	
	 33.400	-13.628	-106.58	 -8.718	-47.777	 -8.698	-47.577	-31.187	  5.695	
	 33.500	-13.227	-108.35	 -8.843	-49.349	 -8.862	-49.380	-29.523	-11.439	
	 33.600	-12.883	-110.89	 -9.014	-51.017	 -8.987	-51.046	-27.784	-25.941	
	 33.700	-12.819	-112.87	 -9.110	-52.508	 -9.121	-52.646	-25.843	-37.731	
	 33.800	-12.661	-114.81	 -9.261	-54.119	 -9.260	-54.330	-24.276	-48.439	
	 33.900	-12.416	-115.56	 -9.413	-55.353	 -9.421	-55.457	-23.188	-57.404	
	 34.000	-12.143	-117.35	 -9.567	-56.767	 -9.549	-56.583	-22.086	-65.082	
	 34.100	-11.945	-119.40	 -9.693	-57.752	 -9.668	-57.656	-21.140	-71.316	
	 34.200	-11.812	-121.29	 -9.810	-58.598	 -9.768	-58.587	-20.369	-78.474	
	 34.300	-11.762	-122.82	 -9.862	-59.426	 -9.859	-59.382	-19.860	-85.139	
	 34.400	-11.568	-124.38	 -9.893	-60.092	 -9.936	-60.037	-19.457	-90.776	
	 34.500	-11.371	-125.74	 -9.973	-60.845	 -9.949	-60.878	-19.132	-96.501	
	 34.600	-11.169	-128.13	 -9.961	-61.589	 -9.959	-61.572	-18.952	-101.81	
	 34.700	-11.133	-130.87	 -9.954	-62.186	 -9.943	-62.301	-18.899	-106.59	
	 34.800	-11.038	-132.68	 -9.928	-63.094	 -9.932	-63.148	-19.086	-110.20	
	 34.900	-10.985	-134.35	 -9.876	-63.701	 -9.877	-63.879	-19.182	-113.15	
	 35.000	-10.847	-136.64	 -9.844	-64.911	 -9.824	-64.865	-19.485	-115.33	
	 35.100	-10.779	-138.92	 -9.745	-65.852	 -9.774	-65.902	-19.592	-116.35	
	 35.200	-10.771	-141.37	 -9.678	-66.906	 -9.707	-66.822	-19.748	-117.46	
	 35.300	-10.874	-143.63	 -9.602	-67.779	 -9.624	-67.675	-19.962	-118.19	
	 35.400	-10.903	-145.27	 -9.474	-68.864	 -9.499	-68.681	-20.084	-117.28	
	 35.500	-10.941	-146.81	 -9.367	-69.947	 -9.366	-69.919	-20.121	-116.32	
	 35.600	-10.883	-149.10	 -9.258	-71.189	 -9.231	-71.177	-20.114	-115.33	
	 35.700	-10.930	-150.87	 -9.134	-72.591	 -9.088	-72.681	-19.927	-113.74	
	 35.800	-11.034	-153.36	 -8.972	-74.012	 -8.951	-74.030	-19.722	-113.16	
	 35.900	-11.175	-155.53	 -8.832	-75.663	 -8.813	-75.531	-19.336	-113.12	
	 36.000	-11.242	-156.97	 -8.691	-77.026	 -8.692	-77.298	-19.119	-113.93	
	 36.100	-11.320	-159.08	 -8.516	-78.769	 -8.559	-78.755	-18.851	-114.93	
	 36.200	-11.443	-161.28	 -8.371	-80.623	 -8.394	-80.529	-18.558	-116.08	
	 36.300	-11.585	-164.06	 -8.209	-82.442	 -8.243	-82.501	-18.367	-117.32	
	 36.400	-11.859	-166.11	 -8.055	-84.590	 -8.082	-84.591	-18.142	-118.55	
	 36.500	-12.159	-167.16	 -7.928	-86.526	 -7.941	-86.615	-17.927	-120.26	
	 36.600	-12.243	-168.64	 -7.776	-88.844	 -7.777	-88.590	-17.801	-122.53	
	 36.700	-12.449	-170.97	 -7.657	-90.897	 -7.644	-91.077	-17.784	-124.51	
	 36.800	-12.727	-172.77	 -7.521	-93.242	 -7.528	-93.393	-17.776	-126.63	
	 36.900	-13.163	-174.26	 -7.416	-95.679	 -7.388	-95.766	-17.780	-128.40	
	 37.000	-13.466	-175.41	 -7.285	-97.927	 -7.302	-98.174	-17.864	-130.35	
	 37.100	-13.699	-176.13	 -7.201	-100.36	 -7.201	-100.65	-17.966	-131.89	
	 37.200	-13.983	-177.46	 -7.112	-102.93	 -7.112	-102.98	-18.162	-133.94	
	 37.300	-14.350	-178.84	 -7.029	-105.60	 -7.060	-105.64	-18.446	-135.36	
	 37.400	-14.608	-179.87	 -6.978	-108.07	 -7.000	-108.18	-18.708	-136.36	
	 37.500	-14.943	-179.56	 -6.902	-110.63	 -6.910	-110.57	-19.011	-137.01	
	 37.600	-15.158	-179.41	 -6.874	-113.32	 -6.870	-113.30	-19.381	-137.57	
	 37.700	-15.322	 179.67	 -6.842	-115.85	 -6.837	-115.92	-19.786	-137.40	
	 37.800	-15.559	 179.03	 -6.814	-118.51	 -6.812	-118.51	-20.147	-136.25	
	 37.900	-16.086	 177.58	 -6.782	-121.11	 -6.768	-121.30	-20.438	-135.01	
	 38.000	-16.348	 178.18	 -6.777	-123.92	 -6.784	-123.68	-20.736	-133.61	
	 38.100	-16.421	 178.52	 -6.783	-126.48	 -6.771	-126.55	-21.050	-130.55	
	 38.200	-16.567	 178.37	 -6.816	-129.14	 -6.799	-129.12	-21.399	-127.23	
	 38.300	-16.736	 178.06	 -6.868	-131.75	 -6.841	-131.61	-21.371	-122.43	
	 38.400	-16.947	 177.26	 -6.909	-134.28	 -6.898	-134.39	-21.023	-116.96	
	 38.500	-16.912	 176.92	 -6.980	-136.62	 -6.994	-136.67	-20.663	-115.19	
	 38.600	-16.910	 176.42	 -7.072	-138.78	 -7.066	-139.22	-20.197	-113.14	
	 38.700	-16.891	 174.95	 -7.145	-141.36	 -7.153	-141.38	-19.740	-111.24	
	 38.800	-16.826	 171.92	 -7.232	-143.33	 -7.247	-143.67	-19.096	-108.94	
	 38.900	-16.804	 169.77	 -7.322	-145.40	 -7.352	-145.53	-18.543	-108.99	
	 39.000	-16.945	 166.35	 -7.439	-147.29	 -7.458	-147.47	-17.858	-109.72	
	 39.100	-17.058	 163.69	 -7.550	-149.19	 -7.534	-149.25	-17.337	-110.75	
	 39.200	-17.060	 161.10	 -7.644	-150.65	 -7.631	-150.67	-16.759	-112.83	
	 39.300	-17.053	 156.44	 -7.752	-151.96	 -7.732	-152.01	-16.311	-115.52	
	 39.400	-17.285	 151.55	 -7.809	-153.28	 -7.773	-153.39	-15.850	-118.01	
	 39.500	-17.429	 147.71	 -7.874	-154.63	 -7.772	-154.64	-15.534	-120.72	
	 39.600	-17.698	 143.92	 -7.842	-155.85	 -7.790	-155.79	-15.083	-123.93	
	 39.700	-18.045	 139.20	 -7.830	-156.97	 -7.826	-156.83	-14.843	-127.57	
	 39.800	-18.159	 133.86	 -7.813	-158.03	 -7.802	-158.21	-14.614	-131.95	
	 39.900	-18.398	 126.41	 -7.719	-159.10	 -7.739	-159.82	-14.481	-135.89	
	 40.000	-18.875	 120.25	 -7.655	-160.65	 -7.662	-160.88	-14.352	-139.30	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state029_001.txt

