! Date: Monday, June 28, 2004  2:54 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state028_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.002000 mA, Vctl =  5.000 V, Ictl = -0.001000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	-14.302	 175.90	 -6.872	-62.308	 -6.881	-62.413	-16.567	-117.15	
	 20.100	-14.392	 173.74	 -6.844	-65.662	 -6.871	-65.638	-16.569	-119.42	
	 20.200	-14.570	 171.89	 -6.837	-69.088	 -6.828	-68.971	-16.553	-121.57	
	 20.300	-14.817	 169.82	 -6.817	-72.280	 -6.813	-72.180	-16.621	-123.15	
	 20.400	-14.988	 169.06	 -6.785	-75.460	 -6.787	-75.366	-16.579	-125.33	
	 20.500	-15.137	 167.82	 -6.794	-78.731	 -6.784	-78.657	-16.619	-127.35	
	 20.600	-15.305	 166.30	 -6.743	-81.901	 -6.743	-81.770	-16.607	-129.67	
	 20.700	-15.467	 164.20	 -6.742	-85.165	 -6.712	-84.957	-16.707	-132.09	
	 20.800	-15.684	 162.85	 -6.703	-88.212	 -6.708	-88.303	-16.747	-134.57	
	 20.900	-15.949	 161.58	 -6.713	-91.373	 -6.683	-91.392	-16.879	-136.39	
	 21.000	-16.175	 159.76	 -6.682	-94.529	 -6.672	-94.569	-16.841	-138.77	
	 21.100	-16.449	 158.36	 -6.695	-97.599	 -6.655	-97.596	-16.931	-141.82	
	 21.200	-16.738	 157.00	 -6.632	-100.71	 -6.659	-100.72	-17.055	-144.21	
	 21.300	-17.010	 155.51	 -6.650	-103.82	 -6.646	-103.77	-17.224	-146.44	
	 21.400	-17.334	 154.61	 -6.631	-106.82	 -6.644	-106.80	-17.371	-148.91	
	 21.500	-17.542	 153.82	 -6.607	-109.80	 -6.607	-109.77	-17.446	-151.32	
	 21.600	-17.917	 152.74	 -6.568	-112.85	 -6.589	-112.80	-17.552	-154.12	
	 21.700	-18.226	 151.46	 -6.562	-115.84	 -6.570	-115.75	-17.816	-156.62	
	 21.800	-18.649	 151.08	 -6.522	-118.73	 -6.542	-118.67	-17.943	-158.90	
	 21.900	-19.051	 150.73	 -6.497	-121.80	 -6.495	-121.76	-18.095	-161.30	
	 22.000	-19.353	 150.35	 -6.463	-124.80	 -6.477	-124.78	-18.243	-163.79	
	 22.100	-19.757	 149.71	 -6.459	-127.94	 -6.455	-127.85	-18.409	-167.21	
	 22.200	-20.038	 150.44	 -6.458	-130.93	 -6.441	-130.78	-18.620	-169.80	
	 22.300	-20.510	 149.96	 -6.425	-133.81	 -6.421	-133.84	-18.847	-173.16	
	 22.400	-20.909	 150.99	 -6.409	-136.66	 -6.402	-136.80	-19.043	-175.71	
	 22.500	-21.189	 151.87	 -6.399	-139.73	 -6.399	-139.77	-19.353	-178.93	
	 22.600	-21.572	 152.59	 -6.384	-142.59	 -6.375	-142.74	-19.616	 177.74	
	 22.700	-21.818	 154.10	 -6.375	-145.68	 -6.385	-145.52	-19.903	 174.65	
	 22.800	-22.188	 154.27	 -6.350	-148.50	 -6.337	-148.48	-20.089	 171.49	
	 22.900	-22.611	 156.65	 -6.326	-151.45	 -6.325	-151.46	-20.349	 167.54	
	 23.000	-22.871	 158.77	 -6.291	-154.39	 -6.297	-154.45	-20.691	 163.95	
	 23.100	-23.029	 161.21	 -6.303	-157.43	 -6.290	-157.25	-20.974	 160.06	
	 23.200	-23.093	 163.53	 -6.290	-160.38	 -6.288	-160.30	-21.349	 155.62	
	 23.300	-23.184	 166.56	 -6.291	-163.31	 -6.276	-163.19	-21.673	 151.45	
	 23.400	-23.227	 168.41	 -6.269	-166.16	 -6.262	-166.02	-22.026	 147.74	
	 23.500	-23.275	 171.09	 -6.268	-169.01	 -6.259	-168.92	-22.275	 142.90	
	 23.600	-23.154	 173.54	 -6.258	-171.84	 -6.262	-171.87	-22.556	 138.07	
	 23.700	-22.878	 176.10	 -6.251	-174.84	 -6.253	-174.77	-22.946	 131.99	
	 23.800	-22.667	 176.72	 -6.238	-177.58	 -6.246	-177.61	-23.328	 127.28	
	 23.900	-22.421	 177.80	 -6.240	 179.53	 -6.238	 179.51	-23.650	 121.33	
	 24.000	-22.244	 178.38	 -6.218	 176.67	 -6.238	 176.58	-23.979	 115.88	
	 24.100	-22.101	 179.95	 -6.230	 173.83	 -6.241	 173.79	-24.172	 109.57	
	 24.200	-21.778	-179.34	 -6.230	 171.02	 -6.232	 170.97	-24.244	 103.24	
	 24.300	-21.599	-178.41	 -6.232	 168.03	 -6.240	 168.09	-24.156	 96.528	
	 24.400	-21.367	-178.84	 -6.248	 165.10	 -6.230	 165.17	-24.256	 88.409	
	 24.500	-21.299	-178.20	 -6.236	 162.43	 -6.242	 162.39	-24.145	 79.826	
	 24.600	-20.949	-177.89	 -6.259	 159.63	 -6.240	 159.58	-24.151	 71.802	
	 24.700	-20.687	-178.06	 -6.276	 156.80	 -6.258	 156.67	-23.975	 64.451	
	 24.800	-20.455	-179.01	 -6.301	 153.90	 -6.292	 153.81	-23.737	 57.485	
	 24.900	-20.332	 179.14	 -6.316	 151.16	 -6.311	 150.98	-23.242	 50.365	
	 25.000	-20.196	 179.02	 -6.355	 148.30	 -6.359	 148.17	-22.734	 42.903	
	 25.100	-20.124	 178.67	 -6.381	 145.50	 -6.391	 145.51	-21.978	 35.720	
	 25.200	-19.938	 178.53	 -6.427	 142.83	 -6.443	 142.82	-21.405	 27.157	
	 25.300	-19.780	 177.76	 -6.495	 140.17	 -6.498	 140.23	-20.707	 18.814	
	 25.400	-19.611	 177.28	 -6.570	 137.74	 -6.567	 137.88	-20.096	  9.736	
	 25.500	-19.489	 176.76	 -6.607	 135.45	 -6.623	 135.59	-19.546	  0.412	
	 25.600	-19.229	 176.60	 -6.664	 133.43	 -6.648	 133.49	-19.261	 -9.414	
	 25.700	-18.959	 175.09	 -6.654	 131.66	 -6.657	 131.65	-19.117	-18.891	
	 25.800	-18.631	 173.89	 -6.591	 129.72	 -6.604	 129.73	-19.216	-28.606	
	 25.900	-18.448	 170.64	 -6.495	 127.59	 -6.515	 127.50	-19.684	-36.363	
	 26.000	-18.229	 167.26	 -6.382	 125.08	 -6.371	 124.90	-20.319	-42.255	
	 26.100	-18.407	 165.51	 -6.282	 122.19	 -6.284	 122.09	-20.924	-45.999	
	 26.200	-18.421	 162.87	 -6.220	 119.19	 -6.230	 119.09	-21.530	-47.550	
	 26.300	-18.529	 160.59	 -6.177	 116.08	 -6.196	 116.13	-21.866	-47.176	
	 26.400	-18.484	 158.85	 -6.175	 113.21	 -6.194	 113.25	-21.934	-46.622	
	 26.500	-18.629	 156.10	 -6.172	 110.67	 -6.174	 110.44	-21.743	-46.411	
	 26.600	-18.797	 153.78	 -6.162	 107.78	 -6.160	 107.85	-21.595	-46.877	
	 26.700	-19.081	 151.55	 -6.160	 104.95	 -6.148	 105.04	-21.335	-47.307	
	 26.800	-19.228	 150.16	 -6.162	 102.26	 -6.135	 102.27	-21.124	-48.233	
	 26.900	-19.543	 147.68	 -6.151	 99.458	 -6.123	 99.553	-20.965	-49.613	
	 27.000	-19.682	 146.19	 -6.142	 96.690	 -6.148	 96.685	-20.799	-50.391	
	 27.100	-20.001	 144.38	 -6.158	 94.054	 -6.145	 93.907	-20.512	-50.872	
	 27.200	-20.354	 143.24	 -6.155	 91.335	 -6.137	 91.389	-20.185	-52.184	
	 27.300	-20.634	 141.41	 -6.150	 88.770	 -6.166	 88.722	-19.921	-53.574	
	 27.400	-20.825	 140.47	 -6.166	 86.114	 -6.169	 86.040	-19.679	-55.492	
	 27.500	-21.145	 137.94	 -6.162	 83.185	 -6.176	 83.276	-19.484	-56.763	
	 27.600	-21.748	 136.34	 -6.200	 80.688	 -6.181	 80.769	-19.345	-58.153	
	 27.700	-22.207	 134.77	 -6.190	 78.104	 -6.195	 78.226	-19.060	-58.621	
	 27.800	-22.825	 134.98	 -6.213	 75.321	 -6.222	 75.517	-18.819	-60.218	
	 27.900	-23.148	 133.08	 -6.214	 72.810	 -6.216	 72.845	-18.583	-61.448	
	 28.000	-23.475	 132.46	 -6.218	 70.117	 -6.231	 70.165	-18.304	-62.928	
	 28.100	-24.180	 129.80	 -6.242	 67.619	 -6.244	 67.658	-18.147	-64.569	
	 28.200	-24.944	 127.42	 -6.254	 64.951	 -6.278	 65.100	-17.853	-66.165	
	 28.300	-26.107	 127.46	 -6.264	 62.407	 -6.265	 62.432	-17.727	-67.672	
	 28.400	-26.893	 128.25	 -6.267	 59.701	 -6.287	 59.867	-17.604	-69.329	
	 28.500	-27.692	 127.03	 -6.309	 57.251	 -6.296	 57.166	-17.446	-70.400	
	 28.600	-28.929	 124.38	 -6.314	 54.569	 -6.322	 54.606	-17.244	-71.880	
	 28.700	-30.932	 123.01	 -6.319	 52.162	 -6.323	 52.028	-17.107	-73.662	
	 28.800	-32.412	 123.64	 -6.334	 49.404	 -6.329	 49.492	-16.937	-74.855	
	 28.900	-34.222	 132.01	 -6.352	 47.010	 -6.354	 46.951	-16.798	-75.861	
	 29.000	-35.895	 137.04	 -6.381	 44.408	 -6.376	 44.412	-16.688	-77.340	
	 29.100	-40.131	 145.81	 -6.375	 42.024	 -6.376	 41.876	-16.583	-78.693	
	 29.200	-44.123	 163.38	 -6.398	 39.225	 -6.393	 39.415	-16.492	-80.199	
	 29.300	-44.710	-138.76	 -6.435	 36.862	 -6.451	 37.001	-16.390	-81.387	
	 29.400	-39.297	-111.09	 -6.444	 34.582	 -6.445	 34.468	-16.244	-82.710	
	 29.500	-36.653	-104.95	 -6.470	 32.019	 -6.454	 31.951	-16.174	-83.857	
	 29.600	-34.105	-99.599	 -6.461	 29.409	 -6.457	 29.443	-16.146	-85.011	
	 29.700	-32.265	-94.200	 -6.489	 26.962	 -6.483	 26.918	-16.118	-85.884	
	 29.800	-30.609	-90.818	 -6.495	 24.569	 -6.497	 24.342	-16.007	-86.964	
	 29.900	-28.813	-93.184	 -6.518	 21.900	 -6.512	 21.870	-15.960	-88.063	
	 30.000	-27.419	-95.638	 -6.563	 19.455	 -6.544	 19.353	-15.916	-89.420	
	 30.100	-26.838	-95.960	 -6.554	 16.909	 -6.569	 16.916	-15.948	-91.353	
	 30.200	-26.279	-94.546	 -6.594	 14.488	 -6.578	 14.445	-15.943	-91.922	
	 30.300	-24.960	-95.102	 -6.625	 11.922	 -6.600	 11.962	-15.997	-92.832	
	 30.400	-23.911	-95.891	 -6.618	  9.441	 -6.630	  9.541	-16.058	-93.257	
	 30.500	-23.202	-97.989	 -6.663	  6.935	 -6.660	  6.914	-16.144	-93.936	
	 30.600	-22.953	-99.708	 -6.672	  4.555	 -6.672	  4.452	-16.153	-94.620	
	 30.700	-22.380	-100.22	 -6.711	  1.845	 -6.693	  2.008	-16.176	-94.991	
	 30.800	-21.820	-99.393	 -6.718	 -0.680	 -6.730	 -0.538	-16.250	-94.933	
	 30.900	-21.260	-100.83	 -6.764	 -3.057	 -6.769	 -3.010	-16.264	-95.171	
	 31.000	-20.917	-102.48	 -6.772	 -5.519	 -6.788	 -5.581	-16.256	-95.524	
	 31.100	-20.568	-104.06	 -6.834	 -8.050	 -6.823	 -8.166	-16.350	-95.406	
	 31.200	-20.345	-104.08	 -6.873	-10.632	 -6.884	-10.584	-16.390	-94.893	
	 31.300	-19.803	-103.03	 -6.891	-13.191	 -6.909	-13.145	-16.421	-94.746	
	 31.400	-19.401	-103.22	 -6.943	-15.654	 -6.941	-15.711	-16.433	-94.352	
	 31.500	-18.885	-104.95	 -6.976	-18.310	 -6.989	-18.243	-16.531	-93.474	
	 31.600	-18.608	-106.05	 -7.057	-20.873	 -7.056	-20.782	-16.512	-92.683	
	 31.700	-18.353	-107.31	 -7.134	-23.222	 -7.121	-23.327	-16.506	-91.903	
	 31.800	-18.131	-107.05	 -7.201	-25.748	 -7.177	-25.705	-16.550	-90.639	
	 31.900	-17.665	-106.80	 -7.257	-28.043	 -7.246	-28.182	-16.518	-89.204	
	 32.000	-17.344	-108.58	 -7.329	-30.691	 -7.328	-30.706	-16.424	-87.793	
	 32.100	-17.046	-109.62	 -7.389	-32.997	 -7.384	-33.246	-16.304	-86.076	
	 32.200	-16.886	-110.19	 -7.472	-35.674	 -7.464	-35.498	-16.164	-84.155	
	 32.300	-16.632	-110.16	 -7.556	-38.123	 -7.563	-37.989	-15.925	-82.776	
	 32.400	-16.391	-110.96	 -7.655	-40.614	 -7.645	-40.432	-15.686	-80.916	
	 32.500	-16.088	-111.68	 -7.757	-42.869	 -7.740	-42.930	-15.393	-79.414	
	 32.600	-15.873	-112.57	 -7.845	-45.359	 -7.833	-45.266	-15.060	-78.444	
	 32.700	-15.705	-113.38	 -7.932	-47.710	 -7.936	-47.691	-14.588	-77.145	
	 32.800	-15.465	-113.41	 -8.069	-49.948	 -8.072	-49.989	-14.229	-76.515	
	 32.900	-15.187	-112.99	 -8.192	-52.360	 -8.183	-52.443	-13.812	-76.354	
	 33.000	-14.909	-113.98	 -8.342	-54.517	 -8.310	-54.691	-13.393	-76.034	
	 33.100	-14.679	-115.36	 -8.433	-56.787	 -8.471	-56.871	-12.975	-76.066	
	 33.200	-14.431	-116.24	 -8.603	-58.957	 -8.623	-58.948	-12.563	-76.385	
	 33.300	-14.260	-116.41	 -8.762	-60.917	 -8.764	-61.113	-12.137	-77.258	
	 33.400	-13.973	-116.97	 -8.945	-62.841	 -8.950	-62.852	-11.794	-77.996	
	 33.500	-13.631	-117.47	 -9.092	-64.720	 -9.108	-64.728	-11.425	-78.974	
	 33.600	-13.287	-119.47	 -9.308	-66.435	 -9.272	-66.407	-11.016	-79.729	
	 33.700	-13.206	-121.13	 -9.438	-68.022	 -9.437	-67.927	-10.582	-81.281	
	 33.800	-13.052	-122.37	 -9.595	-69.526	 -9.611	-69.620	-10.240	-83.005	
	 33.900	-12.900	-122.68	 -9.790	-70.884	 -9.773	-70.797	 -9.920	-85.005	
	 34.000	-12.571	-124.35	 -9.965	-71.964	 -9.923	-72.081	 -9.643	-87.107	
	 34.100	-12.352	-125.92	-10.105	-73.219	-10.070	-73.199	 -9.389	-89.531	
	 34.200	-12.205	-127.76	-10.237	-74.030	-10.186	-74.044	 -9.210	-91.938	
	 34.300	-12.065	-129.15	-10.326	-74.883	-10.310	-74.927	 -9.089	-94.291	
	 34.400	-11.897	-130.54	-10.420	-75.526	-10.408	-75.555	 -9.024	-96.462	
	 34.500	-11.698	-132.02	-10.479	-76.064	-10.442	-76.150	 -8.960	-98.761	
	 34.600	-11.479	-134.29	-10.457	-76.924	-10.461	-76.774	 -9.003	-100.81	
	 34.700	-11.369	-136.34	-10.449	-77.502	-10.457	-77.729	 -9.043	-102.58	
	 34.800	-11.352	-138.78	-10.427	-78.323	-10.423	-78.439	 -9.133	-103.62	
	 34.900	-11.261	-140.53	-10.389	-79.289	-10.388	-79.245	 -9.163	-104.55	
	 35.000	-11.120	-142.60	-10.322	-80.370	-10.341	-80.062	 -9.251	-105.39	
	 35.100	-11.047	-145.06	-10.263	-81.398	-10.269	-81.304	 -9.255	-106.01	
	 35.200	-11.047	-147.98	-10.197	-82.457	-10.193	-82.327	 -9.264	-106.09	
	 35.300	-11.128	-150.33	-10.124	-83.671	-10.115	-83.385	 -9.211	-106.61	
	 35.400	-11.178	-152.31	-10.060	-84.586	-10.027	-84.704	 -9.157	-107.05	
	 35.500	-11.223	-154.02	 -9.930	-85.997	 -9.912	-86.092	 -9.089	-107.72	
	 35.600	-11.197	-156.36	 -9.854	-87.432	 -9.831	-87.390	 -9.052	-108.27	
	 35.700	-11.293	-158.80	 -9.752	-88.715	 -9.716	-88.869	 -8.917	-108.79	
	 35.800	-11.403	-161.45	 -9.636	-90.296	 -9.604	-90.411	 -8.862	-109.51	
	 35.900	-11.571	-163.92	 -9.513	-91.699	 -9.533	-91.923	 -8.733	-110.75	
	 36.000	-11.673	-165.75	 -9.413	-93.176	 -9.409	-93.463	 -8.722	-111.94	
	 36.100	-11.802	-167.80	 -9.283	-94.803	 -9.299	-94.947	 -8.689	-112.58	
	 36.200	-12.015	-170.76	 -9.106	-96.754	 -9.180	-96.898	 -8.641	-113.45	
	 36.300	-12.183	-174.43	 -8.975	-98.379	 -9.011	-98.447	 -8.581	-114.40	
	 36.400	-12.541	-176.50	 -8.846	-100.57	 -8.865	-100.44	 -8.530	-115.28	
	 36.500	-12.907	-178.45	 -8.697	-102.45	 -8.705	-102.43	 -8.493	-116.24	
	 36.600	-13.185	 179.47	 -8.573	-104.69	 -8.540	-104.47	 -8.489	-117.25	
	 36.700	-13.461	 176.84	 -8.423	-106.79	 -8.418	-106.76	 -8.457	-118.45	
	 36.800	-13.907	 173.72	 -8.306	-109.08	 -8.308	-109.20	 -8.458	-119.49	
	 36.900	-14.512	 172.20	 -8.167	-111.33	 -8.177	-111.65	 -8.493	-120.44	
	 37.000	-14.967	 170.54	 -8.097	-113.91	 -8.078	-114.19	 -8.536	-121.16	
	 37.100	-15.575	 169.65	 -7.973	-116.49	 -7.981	-116.70	 -8.564	-121.96	
	 37.200	-16.078	 167.53	 -7.874	-119.04	 -7.897	-119.38	 -8.636	-122.77	
	 37.300	-16.685	 166.10	 -7.825	-121.71	 -7.815	-121.84	 -8.694	-123.24	
	 37.400	-17.444	 165.83	 -7.760	-124.21	 -7.769	-124.41	 -8.802	-123.74	
	 37.500	-18.249	 165.80	 -7.711	-127.11	 -7.694	-127.04	 -8.817	-123.79	
	 37.600	-18.935	 166.71	 -7.670	-129.85	 -7.662	-129.78	 -8.875	-124.09	
	 37.700	-19.555	 167.23	 -7.617	-132.55	 -7.633	-132.49	 -8.895	-124.08	
	 37.800	-20.106	 167.84	 -7.617	-135.34	 -7.609	-135.33	 -8.937	-124.13	
	 37.900	-21.001	 168.73	 -7.569	-138.16	 -7.595	-138.07	 -8.883	-123.89	
	 38.000	-21.686	 174.21	 -7.622	-141.12	 -7.589	-141.06	 -8.835	-123.85	
	 38.100	-22.150	 179.00	 -7.603	-143.92	 -7.615	-143.93	 -8.793	-123.61	
	 38.200	-22.125	-176.24	 -7.694	-146.79	 -7.660	-146.74	 -8.740	-123.61	
	 38.300	-22.075	-174.38	 -7.772	-149.39	 -7.718	-149.52	 -8.619	-123.41	
	 38.400	-22.353	-169.82	 -7.844	-152.04	 -7.801	-152.32	 -8.456	-123.21	
	 38.500	-22.101	-166.55	 -7.934	-154.80	 -7.969	-154.93	 -8.259	-123.97	
	 38.600	-21.503	-166.36	 -8.094	-156.91	 -8.066	-157.29	 -8.156	-124.63	
	 38.700	-21.311	-167.42	 -8.181	-159.38	 -8.194	-159.52	 -8.059	-125.04	
	 38.800	-21.096	-169.72	 -8.272	-161.57	 -8.305	-161.64	 -7.890	-125.55	
	 38.900	-20.893	-174.62	 -8.440	-163.39	 -8.451	-163.66	 -7.758	-126.28	
	 39.000	-21.081	-174.70	 -8.590	-165.49	 -8.596	-165.47	 -7.591	-127.33	
	 39.100	-20.893	-177.54	 -8.691	-167.15	 -8.701	-167.10	 -7.435	-128.45	
	 39.200	-20.890	 177.75	 -8.870	-168.72	 -8.821	-168.60	 -7.263	-129.76	
	 39.300	-21.160	 171.24	 -8.960	-169.77	 -8.945	-169.78	 -7.127	-131.12	
	 39.400	-21.489	 166.47	 -9.046	-170.98	 -8.985	-171.04	 -7.004	-133.08	
	 39.500	-21.758	 160.46	 -9.098	-172.26	 -9.003	-172.15	 -6.922	-134.86	
	 39.600	-22.438	 156.41	 -9.148	-172.76	 -9.034	-173.20	 -6.851	-136.52	
	 39.700	-23.136	 148.66	 -9.118	-174.22	 -9.069	-174.17	 -6.817	-138.41	
	 39.800	-23.705	 138.80	 -9.038	-175.09	 -9.072	-175.21	 -6.788	-140.79	
	 39.900	-24.505	 128.30	 -8.971	-176.22	 -8.978	-176.57	 -6.813	-142.35	
	 40.000	-25.861	 118.67	 -8.875	-177.44	 -8.886	-177.87	 -6.903	-143.99	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state028_001.txt

