! Date: Monday, June 28, 2004  2:54 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state027_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.001000 mA, Vctl =  5.000 V, Ictl =  0.000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	-18.010	 177.59	 -6.587	-78.675	 -6.595	-78.851	-15.867	 171.84	
	 20.100	-18.092	 177.08	 -6.560	-81.882	 -6.569	-81.942	-15.762	 172.19	
	 20.200	-18.288	 175.91	 -6.539	-85.269	 -6.544	-85.195	-15.676	 172.34	
	 20.300	-18.378	 175.24	 -6.530	-88.371	 -6.538	-88.271	-15.605	 172.61	
	 20.400	-18.550	 175.39	 -6.500	-91.547	 -6.503	-91.497	-15.458	 172.55	
	 20.500	-18.699	 175.06	 -6.514	-94.749	 -6.514	-94.658	-15.398	 172.24	
	 20.600	-18.742	 175.21	 -6.495	-97.757	 -6.475	-97.692	-15.238	 172.02	
	 20.700	-18.803	 173.96	 -6.492	-100.91	 -6.460	-100.90	-15.161	 171.35	
	 20.800	-18.980	 173.57	 -6.487	-104.01	 -6.459	-104.17	-15.053	 170.49	
	 20.900	-19.171	 172.74	 -6.477	-107.10	 -6.450	-107.10	-15.024	 170.23	
	 21.000	-19.321	 172.58	 -6.452	-110.11	 -6.456	-110.20	-14.870	 169.71	
	 21.100	-19.510	 171.74	 -6.468	-113.22	 -6.464	-113.23	-14.770	 168.81	
	 21.200	-19.740	 171.52	 -6.426	-116.13	 -6.458	-116.20	-14.700	 167.63	
	 21.300	-20.012	 170.49	 -6.464	-119.09	 -6.465	-119.19	-14.692	 166.61	
	 21.400	-20.284	 170.51	 -6.444	-122.05	 -6.455	-121.99	-14.644	 165.95	
	 21.500	-20.387	 171.65	 -6.429	-124.86	 -6.445	-124.89	-14.599	 165.14	
	 21.600	-20.662	 171.60	 -6.426	-127.98	 -6.437	-127.86	-14.549	 163.74	
	 21.700	-20.852	 171.82	 -6.432	-130.74	 -6.422	-130.77	-14.589	 162.64	
	 21.800	-21.045	 172.10	 -6.388	-133.65	 -6.391	-133.53	-14.586	 162.14	
	 21.900	-21.276	 173.54	 -6.391	-136.52	 -6.369	-136.55	-14.606	 161.01	
	 22.000	-21.477	 174.26	 -6.355	-139.36	 -6.353	-139.51	-14.535	 160.16	
	 22.100	-21.560	 174.59	 -6.378	-142.43	 -6.361	-142.54	-14.549	 158.70	
	 22.200	-21.736	 175.80	 -6.370	-145.30	 -6.348	-145.36	-14.551	 157.88	
	 22.300	-21.962	 177.19	 -6.361	-147.98	 -6.348	-148.16	-14.577	 156.54	
	 22.400	-22.040	 177.97	 -6.351	-150.83	 -6.346	-151.04	-14.592	 155.56	
	 22.500	-22.113	-179.94	 -6.336	-153.80	 -6.338	-153.89	-14.631	 154.22	
	 22.600	-22.186	-178.53	 -6.349	-156.67	 -6.363	-156.76	-14.666	 153.48	
	 22.700	-22.212	-177.59	 -6.349	-159.37	 -6.345	-159.42	-14.730	 152.05	
	 22.800	-22.131	-176.49	 -6.326	-162.21	 -6.329	-162.15	-14.752	 151.00	
	 22.900	-22.250	-174.22	 -6.311	-165.19	 -6.315	-165.08	-14.786	 149.63	
	 23.000	-22.093	-172.43	 -6.315	-167.92	 -6.326	-167.91	-14.874	 148.74	
	 23.100	-21.944	-170.70	 -6.310	-170.82	 -6.308	-170.60	-14.947	 147.34	
	 23.200	-21.705	-170.50	 -6.289	-173.71	 -6.301	-173.49	-15.038	 146.16	
	 23.300	-21.547	-169.11	 -6.304	-176.38	 -6.304	-176.25	-15.100	 144.95	
	 23.400	-21.420	-167.95	 -6.306	-179.15	 -6.300	-179.06	-15.199	 143.96	
	 23.500	-21.237	-167.09	 -6.319	 178.11	 -6.306	 178.18	-15.227	 142.78	
	 23.600	-20.967	-166.05	 -6.331	 175.42	 -6.319	 175.40	-15.330	 141.76	
	 23.700	-20.583	-165.87	 -6.313	 172.63	 -6.314	 172.57	-15.450	 140.11	
	 23.800	-20.367	-166.55	 -6.316	 169.96	 -6.325	 169.83	-15.570	 139.10	
	 23.900	-20.188	-166.53	 -6.314	 167.17	 -6.325	 167.16	-15.662	 138.04	
	 24.000	-19.929	-167.13	 -6.315	 164.37	 -6.334	 164.27	-15.786	 137.01	
	 24.100	-19.864	-166.47	 -6.307	 161.75	 -6.349	 161.73	-15.856	 135.81	
	 24.200	-19.602	-167.39	 -6.326	 159.13	 -6.345	 159.01	-15.985	 134.76	
	 24.300	-19.399	-167.63	 -6.341	 156.29	 -6.348	 156.40	-16.066	 133.15	
	 24.400	-19.296	-168.01	 -6.357	 153.50	 -6.346	 153.54	-16.166	 131.29	
	 24.500	-19.068	-168.27	 -6.360	 150.95	 -6.363	 151.03	-16.397	 129.81	
	 24.600	-18.856	-169.18	 -6.401	 148.29	 -6.374	 148.20	-16.604	 128.52	
	 24.700	-18.583	-169.56	 -6.406	 145.64	 -6.392	 145.63	-16.772	 127.20	
	 24.800	-18.368	-170.73	 -6.418	 142.83	 -6.408	 142.82	-16.955	 125.38	
	 24.900	-18.291	-172.03	 -6.456	 140.24	 -6.430	 140.15	-17.124	 123.48	
	 25.000	-18.133	-172.83	 -6.486	 137.63	 -6.478	 137.55	-17.340	 121.14	
	 25.100	-18.051	-173.46	 -6.529	 135.10	 -6.519	 135.04	-17.642	 118.11	
	 25.200	-17.821	-174.52	 -6.564	 132.51	 -6.552	 132.39	-18.132	 114.89	
	 25.300	-17.643	-175.50	 -6.601	 130.03	 -6.610	 129.92	-18.689	 111.91	
	 25.400	-17.423	-177.12	 -6.666	 127.68	 -6.669	 127.73	-19.580	 108.48	
	 25.500	-17.280	-177.93	 -6.695	 125.59	 -6.720	 125.55	-20.670	 106.27	
	 25.600	-17.074	-179.46	 -6.731	 123.44	 -6.736	 123.46	-22.143	 105.61	
	 25.700	-16.870	 178.41	 -6.734	 121.75	 -6.737	 121.77	-24.051	 107.58	
	 25.800	-16.722	 175.93	 -6.679	 119.96	 -6.679	 120.01	-25.954	 117.70	
	 25.900	-16.697	 173.20	 -6.584	 117.92	 -6.586	 118.00	-26.498	 137.46	
	 26.000	-16.840	 170.08	 -6.443	 115.41	 -6.462	 115.35	-25.496	 151.38	
	 26.100	-16.935	 168.68	 -6.340	 112.75	 -6.350	 112.52	-23.984	 157.43	
	 26.200	-17.087	 167.64	 -6.277	 109.72	 -6.293	 109.81	-22.772	 158.08	
	 26.300	-17.023	 166.49	 -6.249	 106.96	 -6.259	 106.77	-21.911	 156.83	
	 26.400	-16.981	 165.07	 -6.253	 104.03	 -6.239	 103.94	-21.665	 155.21	
	 26.500	-17.057	 163.66	 -6.234	 101.36	 -6.230	 101.28	-21.352	 154.24	
	 26.600	-17.169	 161.78	 -6.229	 98.654	 -6.220	 98.690	-21.283	 153.94	
	 26.700	-17.253	 160.39	 -6.211	 95.975	 -6.218	 96.004	-21.124	 154.02	
	 26.800	-17.345	 159.14	 -6.225	 93.271	 -6.193	 93.353	-20.980	 153.24	
	 26.900	-17.454	 157.40	 -6.194	 90.601	 -6.185	 90.539	-20.813	 153.40	
	 27.000	-17.551	 155.59	 -6.219	 87.960	 -6.204	 87.982	-20.704	 152.42	
	 27.100	-17.738	 154.65	 -6.213	 85.366	 -6.201	 85.263	-20.770	 152.32	
	 27.200	-17.803	 153.56	 -6.210	 82.688	 -6.204	 82.715	-20.771	 152.06	
	 27.300	-17.911	 152.43	 -6.191	 80.115	 -6.198	 80.184	-20.708	 152.61	
	 27.400	-17.964	 150.87	 -6.210	 77.512	 -6.202	 77.592	-20.612	 152.45	
	 27.500	-18.036	 148.95	 -6.202	 74.750	 -6.216	 74.965	-20.536	 152.70	
	 27.600	-18.276	 147.32	 -6.222	 72.255	 -6.200	 72.461	-20.568	 152.55	
	 27.700	-18.518	 145.96	 -6.211	 69.700	 -6.210	 69.874	-20.506	 153.06	
	 27.800	-18.637	 145.13	 -6.218	 67.168	 -6.217	 67.150	-20.559	 152.98	
	 27.900	-18.705	 143.21	 -6.220	 64.517	 -6.239	 64.548	-20.527	 153.11	
	 28.000	-18.921	 141.43	 -6.245	 61.869	 -6.231	 61.912	-20.442	 154.09	
	 28.100	-19.126	 138.79	 -6.256	 59.408	 -6.271	 59.427	-20.369	 154.25	
	 28.200	-19.566	 136.85	 -6.275	 56.988	 -6.282	 56.855	-20.282	 153.89	
	 28.300	-19.890	 135.72	 -6.261	 54.345	 -6.273	 54.316	-20.135	 154.57	
	 28.400	-20.151	 134.80	 -6.300	 51.684	 -6.313	 51.751	-20.050	 153.39	
	 28.500	-20.369	 132.26	 -6.293	 49.196	 -6.320	 49.251	-20.061	 153.14	
	 28.600	-20.844	 129.22	 -6.335	 46.644	 -6.339	 46.628	-19.987	 152.60	
	 28.700	-21.484	 127.51	 -6.341	 44.220	 -6.345	 44.126	-19.920	 153.18	
	 28.800	-21.725	 125.73	 -6.361	 41.659	 -6.341	 41.707	-19.890	 152.38	
	 28.900	-22.205	 125.14	 -6.350	 39.271	 -6.365	 39.181	-19.888	 151.66	
	 29.000	-22.643	 122.99	 -6.381	 36.579	 -6.366	 36.682	-19.825	 151.70	
	 29.100	-23.175	 118.97	 -6.401	 34.095	 -6.386	 34.045	-19.769	 151.17	
	 29.200	-23.927	 116.36	 -6.401	 31.497	 -6.394	 31.528	-19.580	 150.94	
	 29.300	-24.687	 114.03	 -6.424	 29.192	 -6.439	 29.126	-19.628	 150.27	
	 29.400	-25.539	 111.43	 -6.466	 26.726	 -6.446	 26.628	-19.495	 149.32	
	 29.500	-26.342	 108.19	 -6.468	 24.303	 -6.456	 24.177	-19.443	 148.37	
	 29.600	-27.044	 105.61	 -6.475	 21.729	 -6.474	 21.728	-19.368	 147.02	
	 29.700	-28.400	 99.764	 -6.494	 19.229	 -6.492	 19.227	-19.300	 145.55	
	 29.800	-29.671	 93.028	 -6.531	 16.780	 -6.511	 16.598	-19.319	 144.49	
	 29.900	-31.968	 88.232	 -6.534	 14.141	 -6.534	 14.176	-19.297	 143.14	
	 30.000	-33.533	 83.795	 -6.585	 11.721	 -6.577	 11.674	-19.215	 142.13	
	 30.100	-34.615	 70.901	 -6.586	  9.410	 -6.605	  9.285	-19.114	 140.40	
	 30.200	-36.171	 46.036	 -6.633	  6.834	 -6.632	  6.893	-19.044	 138.37	
	 30.300	-36.616	 18.429	 -6.660	  4.234	 -6.634	  4.268	-19.100	 136.21	
	 30.400	-35.477	-12.190	 -6.693	  1.808	 -6.686	  1.841	-19.096	 134.20	
	 30.500	-34.755	-26.682	 -6.716	 -0.598	 -6.704	 -0.737	-19.077	 131.52	
	 30.600	-33.358	-34.524	 -6.733	 -2.977	 -6.732	 -3.204	-19.115	 129.33	
	 30.700	-31.057	-40.609	 -6.774	 -5.743	 -6.751	 -5.661	-19.212	 126.81	
	 30.800	-29.285	-48.564	 -6.801	 -8.151	 -6.801	 -8.286	-19.173	 123.45	
	 30.900	-27.607	-53.953	 -6.835	-10.485	 -6.852	-10.670	-19.374	 120.68	
	 31.000	-26.468	-60.452	 -6.878	-13.081	 -6.884	-13.191	-19.434	 117.97	
	 31.100	-25.749	-62.433	 -6.926	-15.538	 -6.941	-15.641	-19.485	 114.51	
	 31.200	-24.746	-64.003	 -6.980	-17.946	 -6.987	-17.982	-19.591	 111.08	
	 31.300	-23.626	-65.322	 -7.007	-20.527	 -7.035	-20.507	-19.777	 107.57	
	 31.400	-22.695	-68.800	 -7.055	-22.878	 -7.075	-22.945	-19.970	 103.72	
	 31.500	-21.757	-71.500	 -7.106	-25.313	 -7.111	-25.467	-20.056	 99.309	
	 31.600	-21.357	-74.835	 -7.170	-27.814	 -7.187	-27.870	-20.122	 94.587	
	 31.700	-20.723	-76.167	 -7.254	-30.293	 -7.246	-30.342	-20.287	 89.536	
	 31.800	-20.125	-78.077	 -7.333	-32.748	 -7.300	-32.853	-20.367	 84.171	
	 31.900	-19.475	-79.147	 -7.416	-35.256	 -7.378	-35.237	-20.585	 78.764	
	 32.000	-18.857	-81.362	 -7.468	-37.663	 -7.465	-37.746	-20.606	 72.281	
	 32.100	-18.442	-84.380	 -7.514	-39.959	 -7.527	-40.243	-20.600	 66.324	
	 32.200	-18.045	-85.459	 -7.604	-42.444	 -7.592	-42.584	-20.607	 59.854	
	 32.300	-17.592	-86.710	 -7.700	-45.050	 -7.696	-45.078	-20.569	 52.750	
	 32.400	-17.153	-88.521	 -7.787	-47.421	 -7.793	-47.385	-20.468	 45.945	
	 32.500	-16.696	-90.189	 -7.879	-49.709	 -7.899	-49.718	-20.278	 38.390	
	 32.600	-16.337	-92.193	 -7.985	-52.243	 -7.980	-52.047	-19.951	 30.535	
	 32.700	-16.060	-93.504	 -8.064	-54.312	 -8.064	-54.385	-19.641	 22.997	
	 32.800	-15.717	-94.589	 -8.179	-56.985	 -8.179	-56.745	-19.298	 15.695	
	 32.900	-15.338	-95.539	 -8.304	-59.049	 -8.295	-59.048	-18.936	  8.234	
	 33.000	-14.972	-97.876	 -8.416	-61.375	 -8.426	-61.439	-18.553	  1.205	
	 33.100	-14.713	-99.349	 -8.556	-63.554	 -8.555	-63.695	-18.026	 -5.837	
	 33.200	-14.451	-101.31	 -8.706	-65.718	 -8.682	-65.893	-17.564	-12.298	
	 33.300	-14.193	-102.17	 -8.848	-67.857	 -8.831	-68.082	-17.105	-19.132	
	 33.400	-13.886	-103.27	 -8.990	-69.948	 -8.991	-70.059	-16.694	-24.899	
	 33.500	-13.553	-104.97	 -9.141	-71.895	 -9.156	-71.975	-16.210	-30.806	
	 33.600	-13.259	-107.68	 -9.325	-73.955	 -9.315	-73.996	-15.721	-36.002	
	 33.700	-13.172	-109.55	 -9.470	-75.696	 -9.466	-75.741	-15.178	-41.769	
	 33.800	-13.051	-111.37	 -9.624	-77.525	 -9.640	-77.750	-14.727	-47.765	
	 33.900	-12.814	-112.50	 -9.835	-79.229	 -9.820	-79.165	-14.289	-53.279	
	 34.000	-12.606	-114.01	 -9.980	-80.757	 -9.969	-80.754	-13.934	-58.571	
	 34.100	-12.443	-116.25	-10.177	-82.451	-10.153	-82.322	-13.545	-64.072	
	 34.200	-12.343	-118.59	-10.347	-83.598	-10.308	-83.534	-13.249	-69.238	
	 34.300	-12.267	-119.73	-10.517	-84.820	-10.501	-84.804	-12.977	-74.364	
	 34.400	-12.126	-121.11	-10.631	-85.716	-10.631	-85.942	-12.779	-79.424	
	 34.500	-11.947	-122.73	-10.779	-86.887	-10.762	-86.695	-12.604	-84.476	
	 34.600	-11.769	-125.30	-10.912	-87.765	-10.871	-87.637	-12.514	-89.272	
	 34.700	-11.764	-127.37	-10.951	-88.503	-10.972	-88.530	-12.482	-93.992	
	 34.800	-11.731	-129.32	-11.046	-89.106	-11.026	-89.107	-12.550	-97.852	
	 34.900	-11.713	-130.70	-11.117	-89.797	-11.091	-89.666	-12.586	-101.59	
	 35.000	-11.616	-132.75	-11.098	-90.342	-11.099	-90.301	-12.720	-105.06	
	 35.100	-11.650	-135.26	-11.096	-91.141	-11.124	-91.332	-12.848	-108.13	
	 35.200	-11.632	-137.99	-11.103	-92.102	-11.072	-92.125	-13.027	-110.67	
	 35.300	-11.790	-139.92	-11.040	-92.788	-11.047	-92.624	-13.164	-112.90	
	 35.400	-11.926	-141.57	-11.010	-93.530	-10.966	-93.623	-13.356	-114.48	
	 35.500	-11.965	-142.79	-10.895	-94.652	-10.896	-94.688	-13.533	-115.79	
	 35.600	-12.027	-144.99	-10.813	-95.830	-10.778	-95.919	-13.715	-116.19	
	 35.700	-12.224	-146.43	-10.699	-97.129	-10.683	-97.160	-13.712	-116.23	
	 35.800	-12.422	-148.49	-10.607	-98.744	-10.600	-98.533	-13.697	-116.39	
	 35.900	-12.656	-150.21	-10.505	-100.33	-10.495	-100.42	-13.599	-116.85	
	 36.000	-12.840	-151.22	-10.380	-101.66	-10.397	-101.79	-13.514	-117.33	
	 36.100	-13.071	-152.43	-10.291	-103.34	-10.302	-103.52	-13.383	-117.65	
	 36.200	-13.392	-153.93	-10.169	-105.66	-10.208	-105.56	-13.210	-118.16	
	 36.300	-13.736	-156.14	-10.063	-107.58	-10.076	-107.60	-13.005	-118.71	
	 36.400	-14.227	-156.44	 -9.945	-109.61	 -9.983	-109.79	-12.779	-119.57	
	 36.500	-14.705	-155.19	 -9.892	-111.83	 -9.905	-112.04	-12.490	-120.33	
	 36.600	-14.914	-154.46	 -9.815	-114.34	 -9.818	-114.27	-12.276	-121.85	
	 36.700	-15.216	-154.15	 -9.811	-116.53	 -9.763	-116.72	-12.015	-123.26	
	 36.800	-15.701	-153.04	 -9.745	-119.39	 -9.728	-119.36	-11.798	-125.11	
	 36.900	-16.175	-151.19	 -9.734	-121.82	 -9.704	-121.97	-11.568	-126.45	
	 37.000	-16.394	-147.91	 -9.742	-124.43	 -9.703	-124.53	-11.362	-128.14	
	 37.100	-16.491	-144.13	 -9.789	-126.98	 -9.764	-127.23	-11.129	-129.85	
	 37.200	-16.458	-141.63	 -9.826	-129.68	 -9.836	-129.85	-10.928	-131.91	
	 37.300	-16.315	-138.46	 -9.895	-132.04	 -9.905	-132.49	-10.723	-133.98	
	 37.400	-16.186	-135.62	-10.004	-134.78	-10.022	-134.89	-10.562	-135.87	
	 37.500	-15.660	-132.33	-10.138	-137.17	-10.167	-137.12	-10.340	-137.91	
	 37.600	-15.183	-130.07	-10.309	-139.78	-10.295	-139.91	-10.148	-140.15	
	 37.700	-14.638	-131.09	-10.477	-141.89	-10.481	-141.80	 -9.937	-142.35	
	 37.800	-14.257	-131.07	-10.679	-143.86	-10.641	-144.10	 -9.782	-144.88	
	 37.900	-13.892	-130.73	-10.899	-145.98	-10.869	-145.93	 -9.545	-147.23	
	 38.000	-13.334	-131.50	-11.124	-147.73	-11.053	-147.60	 -9.309	-150.04	
	 38.100	-12.916	-133.15	-11.336	-149.27	-11.309	-149.33	 -9.149	-152.79	
	 38.200	-12.459	-135.61	-11.554	-150.42	-11.546	-150.41	 -9.056	-155.88	
	 38.300	-12.124	-138.04	-11.825	-151.32	-11.801	-151.16	 -8.923	-158.67	
	 38.400	-11.880	-139.88	-12.007	-151.95	-12.015	-151.89	 -8.790	-161.59	
	 38.500	-11.567	-142.65	-12.217	-152.10	-12.234	-152.27	 -8.640	-164.80	
	 38.600	-11.242	-146.30	-12.364	-152.07	-12.376	-152.39	 -8.548	-168.32	
	 38.700	-11.090	-149.36	-12.467	-152.24	-12.536	-152.12	 -8.455	-171.65	
	 38.800	-10.912	-152.86	-12.537	-151.52	-12.569	-151.54	 -8.381	-174.69	
	 38.900	-10.895	-156.57	-12.538	-151.47	-12.594	-151.38	 -8.340	-178.17	
	 39.000	-10.778	-160.01	-12.513	-150.99	-12.554	-151.19	 -8.325	 178.54	
	 39.100	-10.671	-163.32	-12.476	-150.79	-12.468	-150.66	 -8.228	 174.99	
	 39.200	-10.614	-166.52	-12.365	-150.37	-12.324	-150.23	 -8.176	 171.59	
	 39.300	-10.660	-170.33	-12.203	-150.24	-12.136	-150.21	 -8.140	 167.84	
	 39.400	-10.687	-174.54	-11.966	-150.30	-11.935	-150.71	 -8.145	 163.79	
	 39.500	-10.748	-177.89	-11.760	-150.56	-11.637	-151.30	 -8.200	 160.17	
	 39.600	-10.705	 178.59	-11.472	-151.49	-11.423	-151.48	 -8.235	 156.75	
	 39.700	-10.911	 175.32	-11.215	-152.34	-11.198	-152.44	 -8.277	 153.42	
	 39.800	-10.859	 171.00	-11.013	-154.02	-11.001	-153.56	 -8.253	 149.73	
	 39.900	-10.999	 166.56	-10.722	-154.95	-10.766	-155.17	 -8.325	 146.17	
	 40.000	-11.155	 163.30	-10.454	-156.48	-10.460	-156.75	 -8.416	 143.12	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state027_001.txt

