! Date: Monday, June 28, 2004  2:54 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state026_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.002000 mA, Vctl =  5.000 V, Ictl = -0.001000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	-20.114	 170.77	 -6.563	-85.927	 -6.581	-85.962	-26.664	 159.63	
	 20.100	-20.415	 171.10	 -6.548	-89.169	 -6.549	-89.078	-26.305	 161.08	
	 20.200	-20.560	 171.78	 -6.507	-92.430	 -6.516	-92.387	-25.985	 162.01	
	 20.300	-20.928	 172.79	 -6.506	-95.634	 -6.496	-95.519	-25.614	 162.18	
	 20.400	-21.128	 174.65	 -6.468	-98.738	 -6.452	-98.699	-25.239	 162.24	
	 20.500	-21.367	 176.31	 -6.468	-101.89	 -6.468	-101.90	-24.993	 160.99	
	 20.600	-21.418	 178.00	 -6.432	-104.97	 -6.438	-105.01	-24.633	 160.72	
	 20.700	-21.494	 178.41	 -6.427	-108.20	 -6.389	-108.13	-24.354	 159.36	
	 20.800	-21.706	-179.98	 -6.399	-111.22	 -6.382	-111.30	-24.248	 157.44	
	 20.900	-21.840	-178.78	 -6.390	-114.35	 -6.383	-114.38	-24.191	 156.14	
	 21.000	-21.846	-177.87	 -6.361	-117.45	 -6.379	-117.52	-23.859	 155.09	
	 21.100	-21.878	-176.20	 -6.372	-120.51	 -6.368	-120.44	-23.567	 152.64	
	 21.200	-21.925	-174.31	 -6.350	-123.52	 -6.359	-123.55	-23.411	 150.12	
	 21.300	-22.012	-173.39	 -6.351	-126.57	 -6.348	-126.61	-23.362	 146.95	
	 21.400	-21.861	-171.84	 -6.333	-129.59	 -6.341	-129.46	-23.351	 144.54	
	 21.500	-21.929	-170.12	 -6.319	-132.46	 -6.322	-132.49	-23.201	 142.81	
	 21.600	-21.761	-168.80	 -6.303	-135.61	 -6.302	-135.45	-23.051	 139.92	
	 21.700	-21.807	-167.23	 -6.290	-138.38	 -6.305	-138.39	-23.123	 136.37	
	 21.800	-21.580	-165.77	 -6.275	-141.25	 -6.265	-141.26	-23.127	 135.15	
	 21.900	-21.442	-164.38	 -6.240	-144.26	 -6.248	-144.28	-23.149	 132.64	
	 22.000	-21.238	-163.42	 -6.220	-147.22	 -6.212	-147.30	-23.065	 130.19	
	 22.100	-21.007	-163.02	 -6.219	-150.16	 -6.217	-150.27	-22.996	 127.00	
	 22.200	-20.847	-162.55	 -6.223	-153.10	 -6.215	-153.14	-22.959	 124.56	
	 22.300	-20.665	-161.80	 -6.217	-155.97	 -6.201	-156.08	-22.992	 121.27	
	 22.400	-20.426	-161.38	 -6.191	-158.89	 -6.205	-158.95	-23.018	 118.47	
	 22.500	-20.203	-161.41	 -6.185	-161.81	 -6.197	-161.83	-23.003	 114.99	
	 22.600	-19.974	-161.64	 -6.182	-164.72	 -6.191	-164.65	-23.021	 111.89	
	 22.700	-19.880	-161.91	 -6.181	-167.48	 -6.178	-167.51	-23.043	 108.41	
	 22.800	-19.657	-162.58	 -6.170	-170.42	 -6.162	-170.37	-22.994	 105.41	
	 22.900	-19.392	-162.25	 -6.140	-173.40	 -6.132	-173.35	-22.992	 102.33	
	 23.000	-19.263	-162.33	 -6.148	-176.14	 -6.146	-176.17	-22.966	 98.908	
	 23.100	-19.001	-162.78	 -6.134	-179.17	 -6.128	-179.09	-22.972	 94.772	
	 23.200	-18.750	-163.76	 -6.148	 178.11	 -6.123	 177.99	-22.997	 91.661	
	 23.300	-18.530	-164.34	 -6.138	 175.11	 -6.137	 175.25	-23.007	 87.370	
	 23.400	-18.416	-165.09	 -6.140	 172.40	 -6.138	 172.40	-23.047	 84.451	
	 23.500	-18.267	-166.14	 -6.133	 169.48	 -6.145	 169.55	-22.940	 81.800	
	 23.600	-17.958	-166.78	 -6.145	 166.83	 -6.155	 166.77	-22.853	 78.222	
	 23.700	-17.796	-168.21	 -6.127	 163.80	 -6.144	 163.93	-22.772	 73.812	
	 23.800	-17.561	-170.20	 -6.145	 161.13	 -6.155	 161.09	-22.731	 69.566	
	 23.900	-17.512	-171.75	 -6.137	 158.33	 -6.158	 158.40	-22.689	 66.474	
	 24.000	-17.409	-172.63	 -6.138	 155.63	 -6.149	 155.54	-22.618	 62.634	
	 24.100	-17.293	-173.72	 -6.143	 152.81	 -6.160	 152.78	-22.525	 58.670	
	 24.200	-17.175	-175.06	 -6.154	 150.10	 -6.147	 150.05	-22.468	 55.659	
	 24.300	-17.130	-176.66	 -6.156	 147.16	 -6.163	 147.19	-22.267	 52.611	
	 24.400	-17.083	-178.08	 -6.183	 144.39	 -6.166	 144.36	-22.032	 48.614	
	 24.500	-16.984	-179.30	 -6.188	 141.64	 -6.182	 141.72	-21.763	 43.888	
	 24.600	-16.913	 179.63	 -6.216	 138.99	 -6.202	 138.86	-21.637	 39.763	
	 24.700	-16.805	 178.73	 -6.237	 136.16	 -6.214	 136.17	-21.456	 36.421	
	 24.800	-16.721	 176.57	 -6.249	 133.39	 -6.250	 133.34	-21.272	 32.669	
	 24.900	-16.745	 175.09	 -6.285	 130.63	 -6.279	 130.61	-20.907	 29.690	
	 25.000	-16.666	 173.45	 -6.322	 127.98	 -6.310	 127.95	-20.554	 25.969	
	 25.100	-16.800	 172.12	 -6.346	 125.33	 -6.361	 125.24	-20.012	 21.545	
	 25.200	-16.725	 170.96	 -6.408	 122.68	 -6.418	 122.61	-19.588	 16.292	
	 25.300	-16.657	 169.65	 -6.457	 120.04	 -6.467	 120.11	-19.074	 11.329	
	 25.400	-16.603	 168.27	 -6.544	 117.62	 -6.537	 117.81	-18.612	  4.512	
	 25.500	-16.594	 166.99	 -6.596	 115.35	 -6.593	 115.58	-18.166	 -2.751	
	 25.600	-16.506	 165.64	 -6.655	 113.38	 -6.636	 113.38	-17.883	-10.606	
	 25.700	-16.400	 164.12	 -6.647	 111.69	 -6.651	 111.66	-17.803	-18.892	
	 25.800	-16.218	 161.48	 -6.616	 109.84	 -6.610	 110.00	-17.976	-27.521	
	 25.900	-16.211	 158.22	 -6.511	 107.89	 -6.531	 107.93	-18.330	-35.550	
	 26.000	-16.333	 155.15	 -6.400	 105.74	 -6.399	 105.56	-19.039	-41.906	
	 26.100	-16.537	 151.91	 -6.266	 102.93	 -6.267	 102.78	-19.742	-46.906	
	 26.200	-16.813	 150.71	 -6.212	 99.893	 -6.217	 99.891	-20.561	-50.118	
	 26.300	-17.017	 148.52	 -6.150	 96.984	 -6.169	 96.851	-21.071	-50.946	
	 26.400	-17.136	 147.12	 -6.146	 94.019	 -6.164	 93.878	-21.478	-50.760	
	 26.500	-17.308	 144.76	 -6.126	 91.330	 -6.132	 91.260	-21.602	-50.851	
	 26.600	-17.626	 142.51	 -6.137	 88.707	 -6.130	 88.704	-21.707	-51.917	
	 26.700	-17.892	 140.26	 -6.103	 85.829	 -6.124	 85.897	-21.614	-52.961	
	 26.800	-18.229	 139.02	 -6.126	 83.132	 -6.103	 83.174	-21.746	-53.957	
	 26.900	-18.493	 137.81	 -6.110	 80.453	 -6.083	 80.426	-21.811	-55.599	
	 27.000	-18.818	 135.05	 -6.107	 77.616	 -6.095	 77.646	-21.925	-56.645	
	 27.100	-19.114	 134.35	 -6.091	 75.072	 -6.088	 74.831	-21.863	-57.056	
	 27.200	-19.508	 133.40	 -6.105	 72.360	 -6.095	 72.320	-21.722	-58.002	
	 27.300	-19.927	 131.83	 -6.086	 69.593	 -6.106	 69.653	-21.622	-59.138	
	 27.400	-20.223	 130.88	 -6.107	 67.022	 -6.111	 67.020	-21.572	-60.679	
	 27.500	-20.515	 129.11	 -6.079	 64.397	 -6.118	 64.397	-21.657	-61.704	
	 27.600	-21.082	 127.94	 -6.112	 61.725	 -6.121	 61.752	-21.608	-62.977	
	 27.700	-21.557	 125.98	 -6.117	 59.125	 -6.113	 59.152	-21.563	-63.405	
	 27.800	-22.185	 126.87	 -6.138	 56.493	 -6.138	 56.477	-21.488	-64.350	
	 27.900	-22.524	 126.04	 -6.142	 53.890	 -6.141	 53.806	-21.383	-65.171	
	 28.000	-22.991	 124.82	 -6.156	 51.129	 -6.155	 51.227	-21.229	-66.577	
	 28.100	-23.540	 122.14	 -6.167	 48.645	 -6.155	 48.632	-21.180	-67.970	
	 28.200	-24.333	 121.24	 -6.161	 45.970	 -6.186	 46.059	-21.177	-68.966	
	 28.300	-25.355	 120.79	 -6.169	 43.518	 -6.179	 43.434	-21.164	-70.406	
	 28.400	-26.022	 122.30	 -6.198	 40.801	 -6.196	 40.802	-21.189	-71.116	
	 28.500	-26.681	 123.09	 -6.209	 38.159	 -6.208	 38.308	-21.130	-70.932	
	 28.600	-27.859	 120.68	 -6.243	 35.553	 -6.235	 35.604	-21.023	-71.576	
	 28.700	-29.166	 119.61	 -6.241	 32.902	 -6.236	 32.871	-21.021	-73.021	
	 28.800	-30.469	 124.70	 -6.255	 30.332	 -6.248	 30.354	-20.926	-73.510	
	 28.900	-31.914	 130.02	 -6.279	 28.000	 -6.268	 27.802	-20.969	-73.699	
	 29.000	-32.638	 132.70	 -6.302	 25.251	 -6.285	 25.241	-20.916	-73.794	
	 29.100	-34.494	 136.33	 -6.282	 22.792	 -6.304	 22.691	-20.877	-74.275	
	 29.200	-36.121	 147.51	 -6.319	 20.099	 -6.307	 20.280	-20.840	-74.782	
	 29.300	-38.383	 161.31	 -6.332	 17.614	 -6.353	 17.600	-20.877	-74.582	
	 29.400	-39.970	-167.08	 -6.363	 15.076	 -6.360	 15.077	-20.843	-74.297	
	 29.500	-37.720	-153.73	 -6.389	 12.550	 -6.373	 12.533	-20.905	-74.120	
	 29.600	-36.596	-143.50	 -6.383	 10.082	 -6.381	 10.018	-20.872	-73.407	
	 29.700	-35.059	-131.09	 -6.400	  7.438	 -6.392	  7.408	-20.916	-72.472	
	 29.800	-33.713	-119.48	 -6.412	  4.944	 -6.404	  4.831	-20.745	-71.728	
	 29.900	-31.784	-115.54	 -6.436	  2.320	 -6.426	  2.232	-20.717	-71.226	
	 30.000	-30.405	-114.43	 -6.488	 -0.381	 -6.473	 -0.358	-20.639	-70.660	
	 30.100	-29.593	-116.94	 -6.490	 -2.818	 -6.509	 -2.928	-20.632	-69.984	
	 30.200	-28.729	-113.13	 -6.528	 -5.497	 -6.521	 -5.529	-20.519	-68.027	
	 30.300	-27.933	-112.30	 -6.571	 -8.182	 -6.540	 -8.152	-20.458	-66.789	
	 30.400	-26.664	-107.69	 -6.590	-10.741	 -6.588	-10.671	-20.319	-65.919	
	 30.500	-26.004	-111.56	 -6.627	-13.326	 -6.614	-13.321	-20.200	-63.588	
	 30.600	-25.872	-112.69	 -6.661	-15.623	 -6.643	-15.874	-19.962	-62.135	
	 30.700	-25.406	-109.64	 -6.671	-18.420	 -6.676	-18.499	-19.635	-60.500	
	 30.800	-24.927	-109.80	 -6.705	-21.226	 -6.715	-21.066	-19.303	-58.291	
	 30.900	-24.293	-108.56	 -6.770	-23.885	 -6.791	-23.884	-18.899	-57.114	
	 31.000	-23.890	-110.87	 -6.815	-26.257	 -6.815	-26.435	-18.545	-55.807	
	 31.100	-23.408	-111.36	 -6.880	-29.025	 -6.869	-28.990	-18.199	-55.015	
	 31.200	-23.428	-108.93	 -6.909	-31.608	 -6.925	-31.539	-17.742	-53.617	
	 31.300	-22.979	-107.49	 -6.960	-34.210	 -6.982	-34.225	-17.226	-53.115	
	 31.400	-22.354	-106.43	 -7.010	-36.958	 -7.015	-36.846	-16.763	-53.048	
	 31.500	-21.685	-105.90	 -7.091	-39.537	 -7.074	-39.563	-16.285	-52.474	
	 31.600	-21.625	-107.83	 -7.155	-42.221	 -7.161	-42.244	-15.836	-52.275	
	 31.700	-21.314	-106.39	 -7.281	-44.720	 -7.235	-44.752	-15.406	-52.378	
	 31.800	-21.122	-105.67	 -7.336	-47.381	 -7.332	-47.325	-14.925	-52.263	
	 31.900	-20.596	-104.65	 -7.429	-49.899	 -7.428	-49.977	-14.524	-52.772	
	 32.000	-20.170	-105.43	 -7.534	-52.450	 -7.525	-52.679	-14.017	-53.289	
	 32.100	-19.806	-105.65	 -7.636	-55.041	 -7.607	-55.204	-13.626	-53.981	
	 32.200	-19.586	-105.44	 -7.722	-57.676	 -7.713	-57.795	-13.122	-54.485	
	 32.300	-19.301	-104.00	 -7.824	-60.406	 -7.842	-60.241	-12.633	-55.394	
	 32.400	-18.832	-104.24	 -7.964	-62.846	 -7.966	-62.794	-12.230	-56.254	
	 32.500	-18.456	-104.27	 -8.066	-65.375	 -8.088	-65.296	-11.786	-57.817	
	 32.600	-18.049	-104.69	 -8.210	-67.751	 -8.203	-67.670	-11.339	-58.899	
	 32.700	-17.852	-104.27	 -8.358	-70.307	 -8.342	-70.222	-10.899	-60.585	
	 32.800	-17.486	-104.14	 -8.492	-72.854	 -8.482	-72.640	-10.504	-62.085	
	 32.900	-17.037	-103.61	 -8.658	-75.037	 -8.628	-75.221	-10.127	-64.268	
	 33.000	-16.660	-104.89	 -8.800	-77.475	 -8.817	-77.477	 -9.768	-65.959	
	 33.100	-16.296	-105.59	 -8.971	-79.656	 -8.993	-79.725	 -9.445	-67.964	
	 33.200	-15.997	-106.47	 -9.173	-81.926	 -9.171	-82.052	 -9.134	-69.838	
	 33.300	-15.653	-106.39	 -9.345	-83.986	 -9.351	-84.248	 -8.825	-72.220	
	 33.400	-15.295	-106.79	 -9.555	-86.149	 -9.544	-86.096	 -8.607	-74.023	
	 33.500	-14.874	-108.30	 -9.711	-88.060	 -9.757	-87.975	 -8.343	-76.085	
	 33.600	-14.517	-109.89	 -9.927	-89.875	 -9.951	-89.898	 -8.076	-77.709	
	 33.700	-14.355	-111.90	-10.104	-91.617	-10.122	-91.468	 -7.791	-80.186	
	 33.800	-14.223	-113.39	-10.298	-93.427	-10.327	-93.280	 -7.574	-82.366	
	 33.900	-13.908	-114.05	-10.541	-94.871	-10.517	-94.734	 -7.334	-84.827	
	 34.000	-13.641	-115.78	-10.748	-96.345	-10.706	-96.224	 -7.161	-87.289	
	 34.100	-13.370	-117.58	-10.914	-97.635	-10.888	-97.590	 -6.949	-89.967	
	 34.200	-13.220	-119.48	-11.112	-98.809	-11.087	-98.820	 -6.827	-92.563	
	 34.300	-13.133	-121.09	-11.301	-99.732	-11.270	-99.864	 -6.730	-95.294	
	 34.400	-12.949	-122.54	-11.431	-100.67	-11.444	-100.76	 -6.667	-97.753	
	 34.500	-12.742	-123.77	-11.572	-101.38	-11.577	-101.59	 -6.612	-100.41	
	 34.600	-12.558	-126.50	-11.727	-102.19	-11.730	-102.14	 -6.648	-102.92	
	 34.700	-12.521	-128.44	-11.744	-102.66	-11.791	-102.76	 -6.680	-105.17	
	 34.800	-12.512	-130.86	-11.867	-103.44	-11.889	-103.37	 -6.763	-106.99	
	 34.900	-12.432	-132.23	-11.864	-104.03	-11.892	-104.00	 -6.803	-108.79	
	 35.000	-12.330	-134.27	-11.897	-104.81	-11.900	-104.67	 -6.916	-110.51	
	 35.100	-12.352	-136.90	-11.881	-105.39	-11.904	-105.45	 -7.009	-111.98	
	 35.200	-12.400	-139.49	-11.848	-106.29	-11.859	-106.16	 -7.090	-112.99	
	 35.300	-12.580	-141.52	-11.801	-107.18	-11.802	-107.15	 -7.117	-114.11	
	 35.400	-12.752	-143.30	-11.768	-108.31	-11.723	-108.20	 -7.200	-115.13	
	 35.500	-12.849	-144.92	-11.685	-109.43	-11.666	-109.50	 -7.252	-115.96	
	 35.600	-12.922	-146.68	-11.637	-110.59	-11.573	-110.75	 -7.312	-116.47	
	 35.700	-13.108	-148.55	-11.548	-112.13	-11.511	-112.15	 -7.275	-116.96	
	 35.800	-13.380	-150.63	-11.454	-113.55	-11.465	-113.68	 -7.267	-117.72	
	 35.900	-13.731	-152.50	-11.392	-114.90	-11.408	-115.41	 -7.229	-118.53	
	 36.000	-14.012	-152.96	-11.329	-116.54	-11.321	-116.80	 -7.211	-119.27	
	 36.100	-14.330	-153.96	-11.216	-118.41	-11.276	-118.46	 -7.163	-120.05	
	 36.200	-14.650	-155.69	-11.126	-120.35	-11.173	-120.15	 -7.106	-120.72	
	 36.300	-15.193	-156.92	-11.051	-122.15	-11.103	-122.11	 -7.008	-121.62	
	 36.400	-15.728	-156.66	-10.950	-124.09	-11.018	-124.03	 -6.924	-122.65	
	 36.500	-16.333	-154.84	-10.951	-126.43	-10.928	-126.28	 -6.839	-123.55	
	 36.600	-16.719	-152.99	-10.866	-128.81	-10.859	-128.52	 -6.753	-124.59	
	 36.700	-17.197	-150.91	-10.857	-130.73	-10.814	-130.85	 -6.629	-125.85	
	 36.800	-17.562	-148.63	-10.824	-133.13	-10.785	-133.39	 -6.568	-127.40	
	 36.900	-18.026	-144.68	-10.830	-135.61	-10.787	-135.92	 -6.519	-128.82	
	 37.000	-18.131	-138.48	-10.811	-138.09	-10.801	-138.45	 -6.468	-130.16	
	 37.100	-17.984	-134.32	-10.851	-140.66	-10.867	-140.88	 -6.390	-131.54	
	 37.200	-17.664	-130.42	-10.915	-143.19	-10.925	-143.34	 -6.375	-133.21	
	 37.300	-17.284	-127.05	-11.018	-145.64	-11.029	-145.91	 -6.329	-134.74	
	 37.400	-16.697	-123.96	-11.117	-148.01	-11.156	-148.13	 -6.340	-136.39	
	 37.500	-16.033	-121.15	-11.258	-150.10	-11.244	-150.22	 -6.286	-137.56	
	 37.600	-15.346	-120.15	-11.357	-152.54	-11.407	-152.44	 -6.236	-139.18	
	 37.700	-14.851	-121.17	-11.567	-154.74	-11.555	-154.39	 -6.213	-140.86	
	 37.800	-14.242	-122.41	-11.731	-156.29	-11.753	-156.33	 -6.196	-142.67	
	 37.900	-13.767	-123.25	-11.934	-158.32	-11.888	-158.06	 -6.162	-144.28	
	 38.000	-13.184	-124.86	-12.187	-159.66	-12.065	-159.51	 -6.111	-146.36	
	 38.100	-12.778	-127.24	-12.349	-160.92	-12.307	-160.82	 -6.132	-148.37	
	 38.200	-12.358	-129.74	-12.568	-161.92	-12.552	-161.82	 -6.165	-150.60	
	 38.300	-12.139	-132.86	-12.737	-162.69	-12.711	-162.45	 -6.201	-152.49	
	 38.400	-11.891	-135.23	-12.910	-162.93	-12.909	-163.02	 -6.241	-154.52	
	 38.500	-11.583	-138.37	-13.069	-162.86	-13.096	-163.18	 -6.298	-156.97	
	 38.600	-11.280	-141.55	-13.149	-163.03	-13.196	-162.92	 -6.388	-159.38	
	 38.700	-11.136	-145.57	-13.262	-162.67	-13.252	-162.56	 -6.518	-161.66	
	 38.800	-11.102	-149.13	-13.207	-162.49	-13.228	-162.40	 -6.633	-163.75	
	 38.900	-11.102	-152.48	-13.183	-162.23	-13.211	-162.14	 -6.781	-166.01	
	 39.000	-11.050	-156.28	-13.070	-161.45	-13.076	-161.74	 -6.898	-168.58	
	 39.100	-10.980	-159.53	-12.953	-161.47	-12.910	-161.85	 -7.050	-170.77	
	 39.200	-10.973	-162.85	-12.759	-161.58	-12.716	-161.36	 -7.240	-173.18	
	 39.300	-11.059	-167.12	-12.543	-161.31	-12.513	-161.62	 -7.423	-175.64	
	 39.400	-11.166	-170.66	-12.234	-162.25	-12.217	-162.18	 -7.705	-178.42	
	 39.500	-11.320	-174.27	-11.934	-162.85	-11.882	-162.79	 -7.964	 178.92	
	 39.600	-11.357	-177.64	-11.681	-163.10	-11.598	-163.74	 -8.260	 176.78	
	 39.700	-11.611	 178.88	-11.345	-164.90	-11.316	-164.72	 -8.613	 174.35	
	 39.800	-11.632	 174.73	-10.995	-166.50	-11.023	-166.47	 -8.880	 171.81	
	 39.900	-11.957	 170.62	-10.695	-168.36	-10.694	-168.36	 -9.298	 169.45	
	 40.000	-12.186	 167.04	-10.368	-170.32	-10.357	-170.35	 -9.745	 167.64	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state026_001.txt

