! Date: Monday, June 28, 2004  2:53 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state025_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.001000 mA, Vctl =  5.000 V, Ictl = -0.001000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	-23.428	 145.41	 -6.437	-110.87	 -6.434	-110.99	-15.560	-105.41	
	 20.100	-24.361	 147.79	 -6.398	-113.99	 -6.433	-113.98	-15.644	-107.31	
	 20.200	-25.270	 148.77	 -6.385	-117.08	 -6.392	-116.99	-15.684	-109.48	
	 20.300	-26.470	 152.95	 -6.385	-119.98	 -6.382	-119.97	-15.814	-111.29	
	 20.400	-27.280	 158.87	 -6.335	-122.97	 -6.336	-122.89	-15.841	-113.20	
	 20.500	-28.277	 166.29	 -6.328	-126.06	 -6.336	-125.96	-15.975	-115.19	
	 20.600	-28.685	 177.21	 -6.309	-128.98	 -6.324	-128.88	-16.041	-116.74	
	 20.700	-28.747	-173.92	 -6.299	-132.00	 -6.278	-131.89	-16.188	-118.79	
	 20.800	-28.668	-165.60	 -6.292	-134.97	 -6.269	-134.98	-16.316	-120.38	
	 20.900	-28.020	-155.79	 -6.275	-137.84	 -6.254	-137.88	-16.443	-121.43	
	 21.000	-27.463	-150.99	 -6.262	-140.74	 -6.260	-140.86	-16.442	-122.96	
	 21.100	-26.703	-144.80	 -6.251	-143.78	 -6.244	-143.80	-16.613	-124.86	
	 21.200	-26.027	-141.69	 -6.242	-146.66	 -6.244	-146.65	-16.782	-126.43	
	 21.300	-25.323	-138.07	 -6.252	-149.61	 -6.251	-149.55	-16.984	-127.49	
	 21.400	-24.418	-135.84	 -6.239	-152.35	 -6.249	-152.43	-17.142	-128.43	
	 21.500	-23.653	-134.09	 -6.237	-155.27	 -6.230	-155.29	-17.215	-129.57	
	 21.600	-23.059	-133.50	 -6.234	-158.20	 -6.230	-158.11	-17.328	-130.63	
	 21.700	-22.455	-133.10	 -6.219	-160.86	 -6.226	-160.86	-17.526	-131.67	
	 21.800	-21.704	-133.10	 -6.200	-163.56	 -6.206	-163.64	-17.601	-132.21	
	 21.900	-21.065	-133.03	 -6.177	-166.53	 -6.198	-166.46	-17.691	-133.11	
	 22.000	-20.547	-134.29	 -6.160	-169.34	 -6.158	-169.36	-17.772	-133.93	
	 22.100	-20.067	-135.29	 -6.150	-172.26	 -6.161	-172.19	-17.974	-134.99	
	 22.200	-19.579	-136.68	 -6.171	-175.06	 -6.161	-175.02	-18.102	-135.31	
	 22.300	-19.151	-137.53	 -6.168	-177.67	 -6.154	-177.84	-18.160	-135.90	
	 22.400	-18.759	-139.72	 -6.170	 179.64	 -6.163	 179.41	-18.274	-136.50	
	 22.500	-18.481	-140.84	 -6.158	 176.72	 -6.158	 176.66	-18.420	-137.33	
	 22.600	-18.106	-142.22	 -6.171	 173.95	 -6.149	 173.85	-18.496	-137.37	
	 22.700	-17.881	-143.69	 -6.159	 171.19	 -6.160	 171.16	-18.580	-138.10	
	 22.800	-17.475	-145.87	 -6.147	 168.54	 -6.149	 168.56	-18.687	-138.39	
	 22.900	-17.389	-147.29	 -6.152	 165.61	 -6.157	 165.73	-18.801	-139.32	
	 23.000	-17.103	-148.41	 -6.145	 162.97	 -6.167	 162.87	-18.933	-139.49	
	 23.100	-16.792	-149.57	 -6.143	 160.06	 -6.153	 160.24	-19.068	-139.65	
	 23.200	-16.569	-152.17	 -6.157	 157.43	 -6.156	 157.45	-19.140	-139.45	
	 23.300	-16.358	-154.20	 -6.139	 154.54	 -6.145	 154.75	-19.206	-139.80	
	 23.400	-16.186	-156.09	 -6.156	 151.92	 -6.163	 152.04	-19.268	-140.06	
	 23.500	-16.026	-157.52	 -6.170	 149.08	 -6.171	 149.27	-19.345	-140.59	
	 23.600	-15.803	-159.40	 -6.172	 146.55	 -6.181	 146.62	-19.416	-140.52	
	 23.700	-15.643	-161.57	 -6.167	 143.82	 -6.179	 143.76	-19.570	-140.65	
	 23.800	-15.493	-163.82	 -6.183	 141.17	 -6.193	 141.09	-19.701	-140.52	
	 23.900	-15.434	-165.85	 -6.196	 138.45	 -6.210	 138.48	-19.688	-140.11	
	 24.000	-15.370	-167.77	 -6.214	 135.78	 -6.216	 135.59	-19.761	-140.52	
	 24.100	-15.279	-169.04	 -6.209	 133.03	 -6.231	 132.92	-19.711	-140.61	
	 24.200	-15.192	-171.16	 -6.241	 130.41	 -6.242	 130.25	-19.831	-140.74	
	 24.300	-15.126	-172.87	 -6.234	 127.46	 -6.253	 127.49	-19.972	-141.93	
	 24.400	-15.067	-174.77	 -6.299	 124.81	 -6.285	 124.84	-20.287	-141.67	
	 24.500	-15.023	-176.05	 -6.302	 122.10	 -6.307	 122.13	-20.419	-140.79	
	 24.600	-14.915	-177.91	 -6.332	 119.56	 -6.346	 119.45	-20.619	-140.03	
	 24.700	-14.850	-179.55	 -6.369	 116.76	 -6.370	 116.81	-20.730	-139.65	
	 24.800	-14.795	 178.59	 -6.433	 113.89	 -6.414	 113.93	-21.022	-138.77	
	 24.900	-14.798	 176.51	 -6.456	 111.36	 -6.479	 111.22	-21.415	-137.72	
	 25.000	-14.798	 174.89	 -6.544	 108.59	 -6.541	 108.55	-21.996	-134.76	
	 25.100	-14.805	 173.26	 -6.615	 106.00	 -6.607	 106.03	-22.393	-129.43	
	 25.200	-14.757	 172.04	 -6.709	 103.36	 -6.704	 103.36	-22.555	-122.09	
	 25.300	-14.629	 170.67	 -6.824	 100.82	 -6.811	 100.75	-22.285	-113.07	
	 25.400	-14.502	 169.12	 -6.965	 98.541	 -6.964	 98.672	-21.238	-103.88	
	 25.500	-14.449	 167.06	 -7.098	 96.828	 -7.105	 96.853	-19.747	-98.682	
	 25.600	-14.218	 165.16	 -7.232	 95.180	 -7.224	 95.283	-18.140	-97.240	
	 25.700	-14.091	 162.75	 -7.298	 94.225	 -7.299	 94.143	-16.571	-99.214	
	 25.800	-13.898	 159.19	 -7.269	 93.343	 -7.270	 93.359	-15.323	-104.05	
	 25.900	-13.911	 155.02	 -7.125	 92.257	 -7.150	 92.150	-14.381	-110.08	
	 26.000	-14.016	 151.14	 -6.943	 90.346	 -6.971	 90.266	-13.848	-116.72	
	 26.100	-14.338	 148.15	 -6.765	 88.146	 -6.775	 87.992	-13.529	-122.75	
	 26.200	-14.575	 145.38	 -6.625	 85.443	 -6.637	 85.301	-13.485	-128.19	
	 26.300	-14.786	 142.81	 -6.537	 82.428	 -6.544	 82.402	-13.528	-132.53	
	 26.400	-14.957	 140.71	 -6.504	 79.517	 -6.499	 79.480	-13.626	-135.95	
	 26.500	-15.162	 138.30	 -6.482	 77.038	 -6.467	 76.834	-13.676	-138.04	
	 26.600	-15.406	 135.67	 -6.459	 74.252	 -6.445	 74.285	-13.670	-140.51	
	 26.700	-15.695	 133.27	 -6.442	 71.527	 -6.416	 71.521	-13.640	-142.42	
	 26.800	-15.978	 131.02	 -6.430	 69.048	 -6.407	 68.926	-13.680	-144.96	
	 26.900	-16.248	 128.99	 -6.388	 66.315	 -6.380	 66.336	-13.634	-147.23	
	 27.000	-16.538	 126.74	 -6.411	 63.605	 -6.400	 63.628	-13.711	-149.36	
	 27.100	-16.821	 124.71	 -6.372	 61.092	 -6.393	 61.084	-13.742	-150.95	
	 27.200	-17.173	 123.50	 -6.402	 58.453	 -6.379	 58.544	-13.813	-152.67	
	 27.300	-17.505	 121.26	 -6.373	 56.048	 -6.389	 55.981	-13.839	-154.02	
	 27.400	-17.767	 119.51	 -6.380	 53.419	 -6.414	 53.480	-13.846	-155.77	
	 27.500	-18.089	 117.00	 -6.389	 50.892	 -6.383	 50.966	-13.896	-157.36	
	 27.600	-18.498	 114.46	 -6.395	 48.318	 -6.395	 48.478	-13.937	-158.98	
	 27.700	-18.857	 111.88	 -6.405	 45.878	 -6.395	 45.968	-13.963	-159.95	
	 27.800	-19.401	 110.43	 -6.403	 43.301	 -6.401	 43.353	-14.007	-161.38	
	 27.900	-19.703	 108.41	 -6.415	 40.735	 -6.408	 40.907	-14.053	-162.42	
	 28.000	-20.191	 106.34	 -6.427	 38.179	 -6.417	 38.296	-14.049	-163.90	
	 28.100	-20.534	 102.57	 -6.458	 35.894	 -6.430	 35.796	-14.071	-164.98	
	 28.200	-21.164	 99.638	 -6.462	 33.372	 -6.454	 33.462	-14.038	-166.47	
	 28.300	-21.848	 96.452	 -6.462	 30.972	 -6.459	 30.807	-14.066	-167.77	
	 28.400	-22.512	 94.342	 -6.480	 28.398	 -6.491	 28.348	-14.119	-169.65	
	 28.500	-23.068	 92.017	 -6.500	 25.897	 -6.506	 25.973	-14.251	-170.75	
	 28.600	-23.717	 86.531	 -6.528	 23.396	 -6.537	 23.325	-14.317	-172.53	
	 28.700	-24.499	 82.338	 -6.531	 21.174	 -6.535	 20.997	-14.412	-173.56	
	 28.800	-25.498	 77.765	 -6.538	 18.534	 -6.542	 18.681	-14.450	-174.96	
	 28.900	-26.405	 74.672	 -6.549	 16.125	 -6.551	 16.284	-14.519	-176.15	
	 29.000	-27.141	 69.315	 -6.572	 13.712	 -6.558	 13.760	-14.602	-177.31	
	 29.100	-27.987	 61.241	 -6.565	 11.299	 -6.544	 11.267	-14.694	-178.56	
	 29.200	-28.807	 52.342	 -6.598	  8.673	 -6.577	  8.855	-14.799	 180.00	
	 29.300	-29.871	 44.232	 -6.619	  6.369	 -6.614	  6.390	-14.890	 178.71	
	 29.400	-30.925	 33.298	 -6.647	  4.105	 -6.619	  3.978	-14.931	 177.15	
	 29.500	-31.201	 20.413	 -6.630	  1.624	 -6.646	  1.547	-15.082	 175.60	
	 29.600	-31.586	  8.222	 -6.673	 -0.819	 -6.661	 -0.879	-15.211	 174.02	
	 29.700	-30.993	 -3.393	 -6.672	 -3.188	 -6.681	 -3.276	-15.430	 172.27	
	 29.800	-30.303	-15.960	 -6.682	 -5.616	 -6.686	 -5.869	-15.618	 170.98	
	 29.900	-29.754	-29.134	 -6.684	 -8.291	 -6.715	 -8.306	-15.790	 169.48	
	 30.000	-29.175	-38.023	 -6.725	-10.679	 -6.737	-10.750	-15.949	 167.96	
	 30.100	-28.338	-43.108	 -6.764	-13.201	 -6.774	-13.120	-16.140	 166.14	
	 30.200	-27.362	-47.733	 -6.794	-15.535	 -6.799	-15.607	-16.440	 164.59	
	 30.300	-26.249	-53.910	 -6.828	-18.073	 -6.800	-18.097	-16.721	 162.46	
	 30.400	-25.099	-59.851	 -6.843	-20.651	 -6.842	-20.537	-16.971	 160.82	
	 30.500	-24.749	-65.566	 -6.863	-23.018	 -6.867	-23.101	-17.302	 158.90	
	 30.600	-24.277	-68.145	 -6.911	-25.491	 -6.896	-25.593	-17.679	 156.81	
	 30.700	-23.716	-70.401	 -6.923	-28.148	 -6.902	-28.037	-18.103	 155.77	
	 30.800	-22.986	-71.984	 -6.975	-30.586	 -6.960	-30.741	-18.435	 152.87	
	 30.900	-22.288	-74.831	 -7.011	-33.212	 -7.002	-33.216	-19.205	 151.15	
	 31.000	-21.755	-78.524	 -7.057	-35.641	 -7.052	-35.688	-19.774	 149.50	
	 31.100	-21.340	-80.211	 -7.096	-38.335	 -7.109	-38.305	-20.416	 147.05	
	 31.200	-21.084	-80.392	 -7.153	-40.743	 -7.165	-40.697	-21.275	 144.97	
	 31.300	-20.286	-81.258	 -7.182	-43.299	 -7.212	-43.251	-22.171	 143.01	
	 31.400	-19.848	-82.993	 -7.246	-45.735	 -7.262	-45.795	-23.238	 141.57	
	 31.500	-19.291	-84.878	 -7.318	-48.219	 -7.312	-48.340	-24.467	 139.04	
	 31.600	-18.997	-87.412	 -7.393	-50.979	 -7.386	-50.872	-26.041	 136.35	
	 31.700	-18.692	-88.295	 -7.476	-53.455	 -7.484	-53.520	-28.148	 134.15	
	 31.800	-18.282	-88.625	 -7.571	-56.004	 -7.547	-56.012	-30.889	 128.85	
	 31.900	-17.818	-89.449	 -7.671	-58.449	 -7.632	-58.498	-35.288	 125.03	
	 32.000	-17.419	-91.639	 -7.747	-61.047	 -7.730	-61.135	-47.120	 111.11	
	 32.100	-17.095	-92.824	 -7.850	-63.485	 -7.844	-63.792	-43.034	-45.517	
	 32.200	-16.867	-94.342	 -7.948	-66.093	 -7.946	-66.261	-34.217	-50.136	
	 32.300	-16.560	-94.564	 -8.065	-68.732	 -8.063	-68.695	-29.563	-54.689	
	 32.400	-16.255	-95.489	 -8.202	-71.138	 -8.175	-71.120	-26.677	-58.702	
	 32.500	-15.849	-97.058	 -8.322	-73.781	 -8.305	-73.615	-24.334	-60.736	
	 32.600	-15.562	-98.269	 -8.477	-76.145	 -8.441	-76.074	-22.401	-64.043	
	 32.700	-15.335	-99.003	 -8.601	-78.349	 -8.587	-78.471	-20.703	-67.432	
	 32.800	-14.961	-100.05	 -8.745	-80.920	 -8.761	-80.798	-19.445	-70.288	
	 32.900	-14.674	-100.56	 -8.907	-83.336	 -8.902	-83.349	-18.247	-73.763	
	 33.000	-14.315	-102.00	 -9.093	-85.546	 -9.083	-85.568	-17.193	-76.972	
	 33.100	-14.042	-103.32	 -9.255	-87.695	 -9.292	-87.889	-16.243	-79.924	
	 33.200	-13.810	-104.98	 -9.476	-89.965	 -9.469	-90.077	-15.365	-83.059	
	 33.300	-13.526	-105.54	 -9.667	-92.017	 -9.694	-92.104	-14.562	-86.751	
	 33.400	-13.243	-106.62	 -9.915	-94.011	 -9.907	-93.945	-13.870	-89.788	
	 33.500	-12.929	-108.38	-10.114	-95.852	-10.186	-95.778	-13.257	-92.951	
	 33.600	-12.556	-110.51	-10.358	-97.499	-10.368	-97.481	-12.634	-96.053	
	 33.700	-12.453	-112.66	-10.614	-98.988	-10.582	-98.884	-12.003	-99.439	
	 33.800	-12.327	-114.50	-10.823	-100.56	-10.808	-100.49	-11.492	-102.91	
	 33.900	-12.094	-115.70	-11.070	-101.62	-11.064	-101.63	-10.985	-106.58	
	 34.000	-11.858	-117.72	-11.285	-102.76	-11.255	-102.81	-10.553	-110.26	
	 34.100	-11.643	-119.73	-11.489	-103.54	-11.463	-103.66	-10.134	-114.22	
	 34.200	-11.543	-122.35	-11.692	-104.09	-11.664	-104.27	 -9.871	-117.85	
	 34.300	-11.513	-123.88	-11.839	-104.78	-11.850	-104.96	 -9.575	-121.77	
	 34.400	-11.318	-125.66	-11.994	-105.21	-11.983	-105.25	 -9.355	-125.42	
	 34.500	-11.190	-127.52	-12.039	-105.52	-12.074	-105.52	 -9.142	-129.22	
	 34.600	-11.045	-130.16	-12.099	-105.85	-12.097	-105.80	 -9.015	-132.88	
	 34.700	-11.034	-132.91	-12.096	-106.32	-12.128	-106.16	 -8.916	-136.43	
	 34.800	-11.048	-135.53	-12.092	-107.02	-12.085	-106.98	 -8.887	-139.57	
	 34.900	-11.046	-137.28	-12.055	-107.82	-12.057	-107.63	 -8.789	-142.56	
	 35.000	-10.970	-139.47	-11.998	-108.67	-11.993	-108.60	 -8.802	-145.70	
	 35.100	-10.998	-141.85	-11.984	-109.79	-11.984	-109.86	 -8.778	-148.57	
	 35.200	-11.101	-144.56	-11.950	-110.82	-11.924	-110.98	 -8.744	-150.96	
	 35.300	-11.268	-147.01	-11.924	-112.25	-11.858	-112.41	 -8.697	-153.64	
	 35.400	-11.463	-148.68	-11.869	-113.53	-11.826	-113.58	 -8.704	-156.61	
	 35.500	-11.578	-150.48	-11.833	-114.88	-11.769	-115.02	 -8.692	-159.62	
	 35.600	-11.716	-152.20	-11.794	-116.38	-11.726	-116.58	 -8.754	-162.23	
	 35.700	-11.844	-154.66	-11.713	-118.01	-11.706	-117.83	 -8.764	-164.84	
	 35.800	-12.108	-156.48	-11.678	-119.35	-11.727	-119.67	 -8.794	-167.33	
	 35.900	-12.405	-158.62	-11.675	-121.03	-11.696	-121.15	 -8.797	-170.11	
	 36.000	-12.664	-159.82	-11.651	-122.77	-11.676	-122.79	 -8.862	-172.97	
	 36.100	-12.963	-161.34	-11.625	-124.41	-11.651	-124.37	 -8.926	-175.69	
	 36.200	-13.286	-163.81	-11.606	-126.31	-11.619	-126.12	 -8.972	-178.43	
	 36.300	-13.761	-165.62	-11.585	-128.01	-11.556	-128.09	 -9.024	 178.49	
	 36.400	-14.295	-166.54	-11.564	-129.87	-11.557	-129.96	 -9.114	 175.66	
	 36.500	-14.989	-165.92	-11.620	-132.04	-11.566	-131.97	 -9.221	 172.98	
	 36.600	-15.341	-165.52	-11.641	-133.53	-11.632	-133.82	 -9.320	 170.20	
	 36.700	-15.945	-165.42	-11.649	-135.38	-11.624	-135.62	 -9.389	 166.93	
	 36.800	-16.574	-163.51	-11.739	-137.35	-11.741	-137.38	 -9.587	 163.28	
	 36.900	-17.262	-160.99	-11.754	-139.01	-11.769	-139.32	 -9.742	 160.04	
	 37.000	-17.793	-156.42	-11.854	-140.24	-11.845	-140.84	 -9.970	 156.77	
	 37.100	-17.999	-150.93	-11.905	-141.86	-11.955	-142.23	-10.156	 153.50	
	 37.200	-18.039	-146.28	-12.020	-143.45	-12.012	-143.56	-10.433	 149.71	
	 37.300	-17.941	-141.46	-12.054	-144.37	-12.078	-144.57	-10.695	 146.20	
	 37.400	-17.599	-136.30	-12.127	-145.90	-12.124	-145.70	-11.072	 142.41	
	 37.500	-17.033	-132.17	-12.146	-146.60	-12.122	-146.74	-11.453	 138.71	
	 37.600	-16.224	-129.83	-12.163	-147.85	-12.108	-147.85	-11.895	 134.44	
	 37.700	-15.633	-129.98	-12.149	-148.67	-12.073	-148.74	-12.427	 130.30	
	 37.800	-14.961	-130.47	-12.064	-149.81	-12.043	-149.97	-13.007	 126.49	
	 37.900	-14.587	-130.43	-12.022	-151.20	-11.980	-151.06	-13.708	 122.89	
	 38.000	-14.010	-131.24	-11.879	-152.27	-11.912	-152.33	-14.417	 118.97	
	 38.100	-13.451	-133.49	-11.810	-153.49	-11.803	-153.82	-15.174	 114.91	
	 38.200	-13.007	-135.46	-11.703	-155.54	-11.701	-155.25	-16.183	 110.17	
	 38.300	-12.742	-137.66	-11.626	-157.55	-11.605	-157.38	-17.384	 106.68	
	 38.400	-12.454	-140.07	-11.547	-159.19	-11.543	-159.10	-18.767	 102.37	
	 38.500	-12.151	-142.92	-11.468	-161.20	-11.488	-161.23	-20.435	 99.978	
	 38.600	-11.914	-145.64	-11.394	-163.23	-11.396	-163.50	-22.399	 96.312	
	 38.700	-11.690	-148.90	-11.336	-165.52	-11.344	-165.75	-24.958	 95.748	
	 38.800	-11.599	-152.16	-11.360	-167.66	-11.307	-167.79	-28.862	 96.494	
	 38.900	-11.472	-155.52	-11.326	-170.34	-11.396	-170.55	-34.680	 108.42	
	 39.000	-11.368	-158.30	-11.381	-172.85	-11.381	-173.16	-39.127	-172.21	
	 39.100	-11.227	-161.45	-11.470	-174.97	-11.440	-175.33	-31.063	-136.96	
	 39.200	-11.069	-164.23	-11.544	-177.77	-11.554	-177.19	-26.430	-134.99	
	 39.300	-10.995	-168.11	-11.697	-179.37	-11.669	-179.41	-23.735	-135.07	
	 39.400	-10.990	-171.68	-11.772	 178.34	-11.745	 178.72	-21.794	-137.28	
	 39.500	-10.901	-175.11	-11.997	 176.66	-11.868	 176.44	-19.866	-138.96	
	 39.600	-10.886	-177.87	-12.091	 174.98	-12.016	 174.71	-18.464	-143.29	
	 39.700	-10.811	 178.36	-12.281	 173.49	-12.259	 173.46	-17.260	-147.50	
	 39.800	-10.774	 173.78	-12.378	 171.98	-12.415	 171.80	-16.201	-152.67	
	 39.900	-10.821	 169.63	-12.603	 170.91	-12.576	 170.56	-15.389	-156.50	
	 40.000	-10.765	 165.80	-12.744	 169.73	-12.742	 169.54	-14.693	-160.68	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state025_001.txt

