! Date: Monday, June 28, 2004  2:53 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state024_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.002000 mA, Vctl =  5.000 V, Ictl = -0.002000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	-28.699	 152.04	 -6.564	-116.86	 -6.563	-116.89	-14.383	-81.293	
	 20.100	-29.850	 162.54	 -6.530	-119.90	 -6.535	-119.98	-14.615	-82.432	
	 20.200	-30.860	 172.38	 -6.497	-122.92	 -6.496	-123.00	-14.778	-84.038	
	 20.300	-31.647	-169.73	 -6.474	-125.94	 -6.485	-125.90	-15.039	-85.001	
	 20.400	-30.803	-153.58	 -6.435	-128.88	 -6.437	-128.91	-15.180	-86.026	
	 20.500	-29.621	-140.95	 -6.412	-132.08	 -6.431	-131.99	-15.458	-86.866	
	 20.600	-28.238	-133.70	 -6.392	-134.96	 -6.389	-135.05	-15.623	-87.759	
	 20.700	-26.557	-130.91	 -6.381	-138.14	 -6.355	-138.09	-15.881	-88.474	
	 20.800	-25.573	-128.60	 -6.345	-141.06	 -6.340	-141.12	-16.050	-88.943	
	 20.900	-24.341	-125.55	 -6.329	-143.97	 -6.314	-144.02	-16.277	-89.139	
	 21.000	-23.510	-127.02	 -6.293	-147.04	 -6.303	-147.08	-16.383	-89.975	
	 21.100	-22.735	-126.22	 -6.316	-150.07	 -6.285	-150.08	-16.650	-90.440	
	 21.200	-21.976	-126.79	 -6.261	-152.96	 -6.290	-152.92	-16.870	-90.657	
	 21.300	-21.379	-128.03	 -6.289	-155.99	 -6.281	-155.90	-17.088	-90.324	
	 21.400	-20.824	-128.25	 -6.260	-158.81	 -6.269	-158.86	-17.257	-90.321	
	 21.500	-20.185	-129.40	 -6.258	-161.72	 -6.243	-161.82	-17.399	-90.393	
	 21.600	-19.708	-131.01	 -6.247	-164.66	 -6.246	-164.72	-17.560	-90.454	
	 21.700	-19.144	-132.25	 -6.233	-167.49	 -6.245	-167.50	-17.731	-89.932	
	 21.800	-18.715	-133.50	 -6.223	-170.28	 -6.225	-170.20	-17.798	-89.611	
	 21.900	-18.186	-135.30	 -6.188	-173.13	 -6.199	-173.12	-17.910	-89.590	
	 22.000	-17.912	-137.59	 -6.175	-176.07	 -6.167	-176.02	-18.040	-89.350	
	 22.100	-17.503	-139.66	 -6.172	-178.95	 -6.186	-178.97	-18.177	-89.076	
	 22.200	-17.225	-141.33	 -6.176	 178.11	 -6.172	 178.21	-18.290	-88.425	
	 22.300	-16.908	-142.86	 -6.170	 175.42	 -6.167	 175.46	-18.347	-87.900	
	 22.400	-16.658	-145.58	 -6.184	 172.71	 -6.161	 172.52	-18.390	-87.271	
	 22.500	-16.431	-147.69	 -6.144	 169.75	 -6.167	 169.85	-18.473	-87.210	
	 22.600	-16.191	-149.59	 -6.161	 166.99	 -6.163	 166.94	-18.455	-86.329	
	 22.700	-16.021	-151.31	 -6.152	 164.26	 -6.151	 164.26	-18.521	-86.257	
	 22.800	-15.858	-153.99	 -6.134	 161.48	 -6.137	 161.39	-18.520	-85.719	
	 22.900	-15.701	-155.81	 -6.130	 158.59	 -6.137	 158.57	-18.584	-85.362	
	 23.000	-15.538	-157.54	 -6.130	 155.91	 -6.130	 155.71	-18.542	-85.159	
	 23.100	-15.367	-159.46	 -6.133	 152.87	 -6.138	 153.02	-18.550	-84.418	
	 23.200	-15.195	-161.96	 -6.146	 150.17	 -6.154	 150.24	-18.459	-83.456	
	 23.300	-15.086	-164.03	 -6.140	 147.32	 -6.153	 147.34	-18.428	-83.528	
	 23.400	-15.066	-166.26	 -6.154	 144.64	 -6.150	 144.66	-18.426	-83.181	
	 23.500	-14.959	-167.95	 -6.155	 141.85	 -6.154	 141.87	-18.436	-83.383	
	 23.600	-14.824	-170.01	 -6.176	 139.16	 -6.170	 139.17	-18.450	-82.237	
	 23.700	-14.766	-172.19	 -6.137	 136.19	 -6.163	 136.32	-18.368	-81.510	
	 23.800	-14.663	-174.90	 -6.178	 133.58	 -6.170	 133.57	-18.298	-81.071	
	 23.900	-14.683	-177.22	 -6.171	 130.80	 -6.178	 130.78	-18.163	-81.268	
	 24.000	-14.753	-179.18	 -6.190	 128.14	 -6.185	 128.01	-18.118	-80.667	
	 24.100	-14.753	 178.95	 -6.206	 125.26	 -6.197	 125.21	-17.955	-81.111	
	 24.200	-14.760	 177.26	 -6.214	 122.68	 -6.212	 122.54	-17.943	-80.629	
	 24.300	-14.727	 175.27	 -6.230	 119.71	 -6.235	 119.69	-17.947	-80.829	
	 24.400	-14.797	 173.37	 -6.257	 116.98	 -6.251	 116.92	-17.905	-80.193	
	 24.500	-14.853	 171.47	 -6.284	 114.30	 -6.277	 114.19	-17.840	-78.727	
	 24.600	-14.868	 170.20	 -6.321	 111.46	 -6.311	 111.39	-17.715	-78.016	
	 24.700	-14.900	 168.24	 -6.349	 108.59	 -6.346	 108.70	-17.585	-77.617	
	 24.800	-14.914	 166.36	 -6.411	 105.87	 -6.403	 105.87	-17.526	-76.559	
	 24.900	-15.003	 164.63	 -6.456	 103.16	 -6.447	 103.07	-17.362	-74.908	
	 25.000	-15.106	 163.13	 -6.540	 100.30	 -6.520	 100.38	-17.172	-72.749	
	 25.100	-15.216	 161.67	 -6.610	 97.648	 -6.603	 97.652	-16.728	-70.570	
	 25.200	-15.258	 160.63	 -6.705	 94.955	 -6.705	 94.950	-16.196	-69.276	
	 25.300	-15.225	 159.59	 -6.824	 92.426	 -6.826	 92.507	-15.506	-68.176	
	 25.400	-15.172	 158.59	 -7.004	 90.029	 -6.985	 90.150	-14.718	-67.873	
	 25.500	-15.134	 157.08	 -7.141	 88.173	 -7.159	 88.305	-13.802	-69.630	
	 25.600	-14.965	 155.78	 -7.315	 86.645	 -7.296	 86.676	-13.003	-72.994	
	 25.700	-14.762	 153.43	 -7.396	 85.920	 -7.390	 85.817	-12.331	-77.684	
	 25.800	-14.560	 149.98	 -7.368	 85.142	 -7.370	 85.129	-11.862	-83.483	
	 25.900	-14.490	 145.69	 -7.221	 84.181	 -7.232	 84.117	-11.630	-89.422	
	 26.000	-14.666	 140.86	 -7.033	 82.572	 -7.050	 82.367	-11.686	-95.324	
	 26.100	-14.977	 136.92	 -6.807	 80.222	 -6.832	 80.165	-11.844	-100.28	
	 26.200	-15.264	 133.93	 -6.673	 77.674	 -6.689	 77.583	-12.140	-104.21	
	 26.300	-15.678	 131.00	 -6.545	 74.505	 -6.571	 74.581	-12.490	-107.33	
	 26.400	-15.967	 128.44	 -6.514	 71.703	 -6.507	 71.661	-12.796	-109.21	
	 26.500	-16.297	 125.60	 -6.464	 68.915	 -6.454	 68.974	-12.995	-110.56	
	 26.600	-16.674	 122.91	 -6.435	 66.228	 -6.418	 66.282	-13.154	-112.21	
	 26.700	-17.093	 120.15	 -6.404	 63.417	 -6.381	 63.464	-13.285	-113.51	
	 26.800	-17.525	 117.90	 -6.386	 60.907	 -6.347	 60.896	-13.436	-115.43	
	 26.900	-18.018	 115.17	 -6.346	 58.113	 -6.345	 58.246	-13.606	-117.16	
	 27.000	-18.433	 113.10	 -6.344	 55.453	 -6.326	 55.388	-13.811	-118.71	
	 27.100	-18.976	 110.46	 -6.320	 52.816	 -6.326	 52.742	-14.007	-119.61	
	 27.200	-19.637	 109.30	 -6.316	 50.228	 -6.303	 50.120	-14.199	-120.89	
	 27.300	-20.139	 107.13	 -6.311	 47.550	 -6.325	 47.513	-14.305	-121.49	
	 27.400	-20.669	 105.13	 -6.305	 44.947	 -6.311	 45.002	-14.487	-122.73	
	 27.500	-21.161	 102.89	 -6.275	 42.367	 -6.305	 42.426	-14.640	-123.67	
	 27.600	-21.874	 100.09	 -6.304	 39.726	 -6.314	 39.895	-14.819	-124.81	
	 27.700	-22.794	 97.518	 -6.283	 37.123	 -6.293	 37.276	-14.945	-125.15	
	 27.800	-23.593	 96.876	 -6.281	 34.544	 -6.307	 34.658	-15.121	-125.79	
	 27.900	-24.424	 95.106	 -6.306	 31.975	 -6.293	 31.995	-15.274	-126.40	
	 28.000	-25.217	 92.982	 -6.323	 29.339	 -6.297	 29.334	-15.381	-127.11	
	 28.100	-26.156	 90.149	 -6.326	 26.916	 -6.312	 26.884	-15.533	-127.56	
	 28.200	-27.430	 86.288	 -6.332	 24.286	 -6.335	 24.342	-15.615	-128.39	
	 28.300	-29.132	 82.234	 -6.339	 21.840	 -6.321	 21.782	-15.813	-128.95	
	 28.400	-30.635	 78.747	 -6.349	 19.241	 -6.345	 19.169	-16.010	-129.74	
	 28.500	-32.795	 78.605	 -6.357	 16.685	 -6.358	 16.675	-16.247	-129.84	
	 28.600	-34.940	 69.268	 -6.393	 14.067	 -6.381	 13.937	-16.443	-130.26	
	 28.700	-36.804	 56.736	 -6.383	 11.379	 -6.381	 11.424	-16.582	-130.39	
	 28.800	-42.406	 45.027	 -6.396	  8.883	 -6.383	  8.998	-16.840	-130.44	
	 28.900	-49.971	-11.948	 -6.400	  6.487	 -6.402	  6.434	-16.981	-130.18	
	 29.000	-42.779	-74.618	 -6.413	  3.801	 -6.421	  3.902	-17.273	-130.16	
	 29.100	-40.757	-82.937	 -6.422	  1.410	 -6.424	  1.239	-17.455	-129.75	
	 29.200	-37.079	-90.378	 -6.445	 -1.149	 -6.422	 -1.098	-17.665	-129.47	
	 29.300	-33.811	-90.164	 -6.460	 -3.793	 -6.468	 -3.676	-17.943	-129.27	
	 29.400	-32.290	-96.777	 -6.490	 -6.314	 -6.485	 -6.266	-18.197	-128.59	
	 29.500	-30.998	-100.73	 -6.482	 -8.674	 -6.479	 -8.774	-18.440	-127.82	
	 29.600	-30.050	-105.90	 -6.513	-11.268	 -6.504	-11.253	-18.783	-126.54	
	 29.700	-28.977	-103.15	 -6.536	-13.771	 -6.524	-13.796	-19.118	-124.76	
	 29.800	-28.078	-103.37	 -6.535	-16.345	 -6.523	-16.388	-19.300	-122.66	
	 29.900	-26.860	-106.95	 -6.572	-19.129	 -6.544	-19.073	-19.546	-120.61	
	 30.000	-26.601	-109.93	 -6.612	-21.647	 -6.586	-21.641	-19.687	-118.41	
	 30.100	-26.179	-110.51	 -6.609	-24.093	 -6.625	-24.241	-19.886	-116.46	
	 30.200	-25.910	-110.05	 -6.657	-26.792	 -6.645	-26.762	-20.063	-113.02	
	 30.300	-25.347	-110.70	 -6.691	-29.462	 -6.675	-29.465	-20.071	-109.32	
	 30.400	-24.609	-109.94	 -6.730	-32.037	 -6.724	-32.066	-20.246	-106.44	
	 30.500	-24.251	-113.33	 -6.762	-34.660	 -6.767	-34.695	-20.238	-102.53	
	 30.600	-24.112	-114.32	 -6.788	-37.154	 -6.798	-37.401	-20.051	-98.192	
	 30.700	-24.046	-114.61	 -6.843	-39.992	 -6.816	-39.863	-19.887	-94.008	
	 30.800	-23.834	-114.09	 -6.895	-42.767	 -6.894	-42.725	-19.633	-90.338	
	 30.900	-23.564	-111.84	 -6.935	-45.217	 -6.942	-45.341	-19.051	-87.002	
	 31.000	-23.182	-113.40	 -6.988	-47.909	 -7.004	-48.004	-18.492	-84.402	
	 31.100	-22.965	-113.19	 -7.069	-50.687	 -7.066	-50.666	-18.101	-81.852	
	 31.200	-23.099	-111.54	 -7.100	-53.311	 -7.127	-53.299	-17.487	-79.224	
	 31.300	-22.906	-108.88	 -7.180	-56.033	 -7.199	-56.089	-16.858	-77.757	
	 31.400	-22.390	-107.39	 -7.255	-58.831	 -7.260	-58.731	-16.297	-76.827	
	 31.500	-21.793	-107.01	 -7.340	-61.286	 -7.343	-61.440	-15.751	-75.791	
	 31.600	-21.735	-106.99	 -7.445	-64.045	 -7.446	-64.148	-15.203	-75.414	
	 31.700	-21.547	-105.67	 -7.569	-66.699	 -7.562	-66.941	-14.691	-75.258	
	 31.800	-21.288	-102.36	 -7.690	-69.527	 -7.662	-69.428	-14.150	-75.175	
	 31.900	-20.767	-101.01	 -7.795	-72.022	 -7.768	-72.104	-13.608	-75.595	
	 32.000	-20.417	-101.39	 -7.907	-74.616	 -7.925	-74.708	-13.116	-75.992	
	 32.100	-19.870	-100.69	 -8.029	-77.376	 -8.042	-77.335	-12.641	-76.484	
	 32.200	-19.572	-100.06	 -8.166	-80.015	 -8.172	-79.957	-12.154	-77.128	
	 32.300	-19.032	-98.673	 -8.312	-82.592	 -8.326	-82.407	-11.666	-78.282	
	 32.400	-18.644	-98.396	 -8.485	-85.209	 -8.477	-84.915	-11.218	-79.204	
	 32.500	-18.087	-98.568	 -8.625	-87.491	 -8.620	-87.569	-10.760	-80.565	
	 32.600	-17.699	-98.836	 -8.813	-89.879	 -8.798	-89.835	-10.348	-82.064	
	 32.700	-17.319	-98.418	 -9.010	-92.329	 -8.975	-92.386	 -9.904	-83.736	
	 32.800	-16.855	-98.823	 -9.183	-94.943	 -9.180	-94.828	 -9.519	-85.382	
	 32.900	-16.319	-98.716	 -9.376	-97.110	 -9.357	-97.202	 -9.166	-87.655	
	 33.000	-15.826	-99.874	 -9.594	-99.338	 -9.578	-99.559	 -8.848	-89.564	
	 33.100	-15.423	-101.24	 -9.806	-101.49	 -9.807	-101.60	 -8.556	-91.520	
	 33.200	-15.141	-102.43	-10.025	-103.41	-10.053	-103.68	 -8.263	-93.499	
	 33.300	-14.664	-102.94	-10.261	-105.43	-10.305	-105.69	 -7.983	-95.888	
	 33.400	-14.284	-103.97	-10.557	-107.30	-10.539	-107.30	 -7.802	-97.722	
	 33.500	-13.812	-105.53	-10.759	-108.97	-10.779	-108.93	 -7.560	-100.00	
	 33.600	-13.445	-107.92	-11.060	-110.49	-11.041	-110.49	 -7.321	-102.01	
	 33.700	-13.238	-110.31	-11.293	-111.74	-11.267	-111.77	 -7.062	-104.38	
	 33.800	-13.092	-112.22	-11.524	-112.99	-11.526	-112.93	 -6.876	-106.74	
	 33.900	-12.796	-113.48	-11.790	-113.99	-11.722	-113.88	 -6.690	-109.24	
	 34.000	-12.491	-115.60	-11.949	-114.90	-11.930	-114.88	 -6.524	-111.79	
	 34.100	-12.214	-117.85	-12.184	-115.52	-12.131	-115.64	 -6.381	-114.72	
	 34.200	-12.148	-120.55	-12.398	-116.14	-12.372	-116.17	 -6.327	-117.37	
	 34.300	-12.084	-122.32	-12.534	-116.16	-12.501	-116.57	 -6.277	-120.04	
	 34.400	-11.878	-124.41	-12.649	-116.78	-12.658	-116.66	 -6.256	-122.56	
	 34.500	-11.772	-126.41	-12.677	-116.89	-12.718	-116.76	 -6.224	-125.30	
	 34.600	-11.590	-129.25	-12.748	-116.92	-12.757	-117.06	 -6.286	-127.94	
	 34.700	-11.589	-131.77	-12.732	-117.47	-12.764	-117.32	 -6.348	-130.28	
	 34.800	-11.583	-134.40	-12.674	-117.95	-12.677	-117.86	 -6.447	-132.32	
	 34.900	-11.654	-136.22	-12.616	-118.48	-12.639	-118.51	 -6.496	-134.48	
	 35.000	-11.620	-138.56	-12.540	-119.49	-12.530	-119.40	 -6.609	-136.55	
	 35.100	-11.632	-141.05	-12.475	-120.51	-12.475	-120.39	 -6.700	-138.57	
	 35.200	-11.714	-143.92	-12.423	-121.74	-12.369	-121.66	 -6.817	-140.27	
	 35.300	-11.976	-146.14	-12.317	-123.06	-12.323	-122.89	 -6.875	-142.19	
	 35.400	-12.103	-147.82	-12.269	-124.19	-12.225	-124.55	 -6.973	-144.13	
	 35.500	-12.292	-149.19	-12.222	-125.69	-12.166	-126.01	 -7.101	-146.30	
	 35.600	-12.412	-151.11	-12.159	-127.31	-12.103	-127.64	 -7.293	-148.19	
	 35.700	-12.645	-153.16	-12.028	-129.22	-12.046	-129.32	 -7.425	-149.89	
	 35.800	-12.911	-155.01	-11.990	-130.72	-12.026	-130.84	 -7.583	-151.73	
	 35.900	-13.201	-157.06	-11.993	-132.41	-11.990	-132.51	 -7.734	-153.66	
	 36.000	-13.582	-157.87	-11.911	-134.30	-11.921	-134.18	 -7.990	-155.49	
	 36.100	-13.862	-158.72	-11.837	-135.99	-11.876	-136.03	 -8.188	-157.27	
	 36.200	-14.199	-160.49	-11.792	-138.13	-11.837	-137.97	 -8.451	-158.96	
	 36.300	-14.686	-162.91	-11.787	-139.96	-11.774	-139.88	 -8.672	-160.84	
	 36.400	-15.365	-162.83	-11.764	-142.31	-11.725	-142.15	 -8.989	-162.41	
	 36.500	-16.064	-161.06	-11.754	-144.47	-11.708	-144.25	 -9.284	-163.84	
	 36.600	-16.532	-160.20	-11.734	-146.41	-11.713	-146.25	 -9.611	-165.41	
	 36.700	-16.992	-158.97	-11.745	-148.15	-11.752	-148.47	 -9.947	-167.24	
	 36.800	-17.651	-155.98	-11.787	-150.56	-11.789	-150.55	-10.394	-168.98	
	 36.900	-18.187	-152.23	-11.837	-152.34	-11.824	-152.69	-10.885	-169.72	
	 37.000	-18.595	-146.11	-11.904	-154.51	-11.916	-154.73	-11.484	-170.48	
	 37.100	-18.604	-139.62	-11.932	-156.26	-11.948	-156.52	-12.034	-171.33	
	 37.200	-18.345	-135.55	-12.017	-158.15	-12.018	-158.34	-12.725	-171.53	
	 37.300	-17.882	-130.99	-12.089	-159.97	-12.077	-159.92	-13.430	-170.78	
	 37.400	-17.558	-126.31	-12.130	-161.23	-12.126	-161.46	-14.250	-169.31	
	 37.500	-16.795	-122.73	-12.209	-162.77	-12.162	-162.69	-15.006	-166.45	
	 37.600	-15.885	-121.66	-12.240	-164.44	-12.221	-164.64	-15.867	-162.05	
	 37.700	-15.236	-122.51	-12.215	-165.83	-12.178	-165.91	-16.459	-156.29	
	 37.800	-14.668	-123.06	-12.210	-167.27	-12.191	-167.30	-16.858	-149.13	
	 37.900	-14.158	-124.00	-12.183	-168.98	-12.145	-169.06	-16.826	-140.66	
	 38.000	-13.566	-124.95	-12.180	-170.60	-12.145	-170.53	-16.519	-133.31	
	 38.100	-13.032	-127.29	-12.110	-172.65	-12.092	-172.54	-15.910	-127.26	
	 38.200	-12.621	-129.86	-12.050	-174.43	-12.064	-174.30	-15.190	-122.12	
	 38.300	-12.410	-132.53	-12.016	-176.44	-12.003	-176.27	-14.340	-118.86	
	 38.400	-12.095	-134.91	-12.024	-178.46	-12.004	-178.61	-13.462	-116.87	
	 38.500	-11.792	-137.51	-12.050	 179.15	-12.064	 179.15	-12.643	-116.94	
	 38.600	-11.521	-140.68	-12.072	 177.23	-12.085	 176.75	-12.019	-117.79	
	 38.700	-11.269	-143.85	-12.100	 175.12	-12.123	 174.66	-11.402	-118.77	
	 38.800	-11.180	-147.18	-12.084	 172.66	-12.156	 172.67	-10.833	-119.72	
	 38.900	-11.051	-150.99	-12.209	 170.61	-12.218	 170.08	-10.349	-121.17	
	 39.000	-10.917	-153.84	-12.329	 167.93	-12.344	 167.91	 -9.895	-123.26	
	 39.100	-10.736	-156.57	-12.448	 166.07	-12.435	 165.74	 -9.443	-125.24	
	 39.200	-10.654	-159.99	-12.632	 163.85	-12.580	 163.98	 -9.059	-127.67	
	 39.300	-10.611	-163.82	-12.737	 162.30	-12.762	 162.41	 -8.777	-130.16	
	 39.400	-10.597	-167.58	-12.927	 160.68	-12.811	 160.69	 -8.496	-133.07	
	 39.500	-10.531	-171.20	-13.077	 158.84	-13.025	 158.93	 -8.255	-135.48	
	 39.600	-10.514	-174.16	-13.336	 157.71	-13.226	 157.71	 -8.040	-138.25	
	 39.700	-10.504	-177.69	-13.469	 156.57	-13.475	 156.55	 -7.911	-141.10	
	 39.800	-10.510	 177.78	-13.621	 155.73	-13.594	 155.31	 -7.756	-144.44	
	 39.900	-10.536	 173.44	-13.750	 155.00	-13.751	 154.81	 -7.723	-147.24	
	 40.000	-10.599	 169.22	-13.942	 154.59	-13.829	 154.18	 -7.649	-149.73	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state024_001.txt

