! Date: Monday, June 28, 2004  2:53 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state023_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.001000 mA, Vctl =  5.000 V, Ictl = -0.001000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -9.136	 164.25	 -7.157	-129.96	 -7.177	-129.87	 -6.965	 158.59	
	 20.100	 -9.307	 162.63	 -7.103	-132.65	 -7.125	-132.67	 -7.155	 156.75	
	 20.200	 -9.524	 161.04	 -7.062	-135.70	 -7.064	-135.53	 -7.291	 154.86	
	 20.300	 -9.771	 159.70	 -7.038	-138.40	 -7.021	-138.29	 -7.460	 153.32	
	 20.400	 -9.962	 158.48	 -6.951	-141.31	 -6.931	-141.20	 -7.591	 151.29	
	 20.500	-10.164	 157.17	 -6.926	-144.09	 -6.920	-144.11	 -7.821	 149.33	
	 20.600	-10.388	 156.02	 -6.868	-146.96	 -6.844	-146.95	 -7.969	 147.56	
	 20.700	-10.547	 154.52	 -6.867	-150.02	 -6.812	-150.02	 -8.181	 145.64	
	 20.800	-10.804	 153.49	 -6.790	-152.63	 -6.802	-152.80	 -8.377	 143.81	
	 20.900	-11.017	 152.47	 -6.783	-155.52	 -6.752	-155.67	 -8.658	 142.29	
	 21.000	-11.233	 151.26	 -6.737	-158.47	 -6.748	-158.64	 -8.814	 140.75	
	 21.100	-11.427	 150.20	 -6.722	-161.27	 -6.723	-161.34	 -9.044	 139.02	
	 21.200	-11.656	 149.43	 -6.677	-163.97	 -6.701	-164.06	 -9.241	 137.55	
	 21.300	-11.876	 148.33	 -6.666	-166.85	 -6.684	-166.85	 -9.530	 135.77	
	 21.400	-12.113	 147.73	 -6.615	-169.64	 -6.660	-169.54	 -9.754	 134.38	
	 21.500	-12.313	 147.28	 -6.617	-172.40	 -6.621	-172.24	-10.010	 132.89	
	 21.600	-12.533	 146.36	 -6.586	-175.19	 -6.598	-174.93	-10.257	 131.33	
	 21.700	-12.724	 145.77	 -6.582	-177.79	 -6.585	-177.80	-10.575	 129.69	
	 21.800	-12.909	 145.28	 -6.539	 179.52	 -6.540	 179.48	-10.858	 128.82	
	 21.900	-13.107	 144.88	 -6.517	 176.71	 -6.496	 176.64	-11.120	 127.62	
	 22.000	-13.282	 144.33	 -6.475	 173.87	 -6.465	 173.78	-11.403	 126.54	
	 22.100	-13.452	 143.71	 -6.482	 171.00	 -6.467	 170.81	-11.727	 125.21	
	 22.200	-13.599	 143.56	 -6.484	 168.34	 -6.478	 168.18	-12.046	 124.52	
	 22.300	-13.795	 143.17	 -6.480	 165.70	 -6.458	 165.49	-12.352	 123.55	
	 22.400	-13.956	 142.81	 -6.453	 163.02	 -6.442	 162.80	-12.685	 123.01	
	 22.500	-14.069	 142.48	 -6.429	 160.11	 -6.443	 159.99	-13.010	 122.02	
	 22.600	-14.194	 142.30	 -6.447	 157.38	 -6.431	 157.32	-13.329	 121.77	
	 22.700	-14.303	 141.92	 -6.415	 154.68	 -6.433	 154.75	-13.637	 121.08	
	 22.800	-14.403	 141.71	 -6.417	 152.06	 -6.419	 152.05	-13.963	 120.89	
	 22.900	-14.529	 141.40	 -6.407	 149.20	 -6.418	 149.27	-14.303	 120.39	
	 23.000	-14.628	 141.05	 -6.417	 146.64	 -6.408	 146.59	-14.653	 120.43	
	 23.100	-14.654	 140.93	 -6.406	 143.65	 -6.393	 143.90	-15.005	 120.57	
	 23.200	-14.645	 140.76	 -6.415	 141.04	 -6.395	 141.12	-15.317	 120.88	
	 23.300	-14.730	 140.34	 -6.410	 138.41	 -6.396	 138.51	-15.649	 121.36	
	 23.400	-14.759	 139.24	 -6.411	 135.55	 -6.415	 135.73	-15.960	 122.52	
	 23.500	-14.860	 138.98	 -6.438	 132.98	 -6.416	 133.08	-16.190	 122.89	
	 23.600	-14.828	 138.87	 -6.445	 130.42	 -6.445	 130.40	-16.397	 124.00	
	 23.700	-14.870	 138.06	 -6.459	 127.78	 -6.458	 127.69	-16.619	 124.39	
	 23.800	-14.880	 137.26	 -6.464	 125.22	 -6.468	 125.10	-16.858	 125.65	
	 23.900	-14.845	 136.71	 -6.455	 122.54	 -6.485	 122.43	-17.015	 126.76	
	 24.000	-14.958	 136.00	 -6.484	 119.91	 -6.514	 119.80	-17.213	 128.25	
	 24.100	-14.971	 135.30	 -6.496	 117.37	 -6.524	 117.29	-17.246	 129.62	
	 24.200	-14.967	 134.42	 -6.503	 114.73	 -6.530	 114.69	-17.247	 130.80	
	 24.300	-14.989	 133.68	 -6.536	 112.00	 -6.559	 112.12	-17.239	 131.38	
	 24.400	-15.003	 132.67	 -6.575	 109.52	 -6.573	 109.47	-17.203	 132.20	
	 24.500	-15.020	 132.06	 -6.598	 106.95	 -6.598	 107.07	-17.255	 132.54	
	 24.600	-15.020	 130.87	 -6.644	 104.45	 -6.605	 104.40	-17.215	 133.30	
	 24.700	-15.015	 129.90	 -6.672	 101.86	 -6.661	 101.83	-17.132	 133.68	
	 24.800	-14.959	 128.65	 -6.724	 99.310	 -6.690	 99.236	-17.023	 133.75	
	 24.900	-14.917	 127.25	 -6.764	 96.712	 -6.745	 96.723	-16.848	 133.18	
	 25.000	-14.903	 125.73	 -6.848	 94.321	 -6.805	 94.375	-16.732	 131.63	
	 25.100	-14.943	 123.83	 -6.898	 91.984	 -6.898	 91.998	-16.676	 129.43	
	 25.200	-14.938	 122.27	 -6.977	 89.748	 -6.966	 89.583	-16.775	 127.19	
	 25.300	-14.924	 120.86	 -7.038	 87.517	 -7.038	 87.425	-16.845	 124.58	
	 25.400	-14.828	 118.36	 -7.147	 85.510	 -7.142	 85.474	-17.150	 121.04	
	 25.500	-14.874	 115.88	 -7.207	 83.665	 -7.237	 83.759	-17.579	 117.86	
	 25.600	-14.882	 112.84	 -7.270	 82.077	 -7.282	 82.229	-18.267	 114.07	
	 25.700	-14.995	 109.52	 -7.287	 80.993	 -7.285	 81.042	-19.403	 110.80	
	 25.800	-15.198	 106.33	 -7.221	 79.780	 -7.200	 79.938	-21.033	 110.90	
	 25.900	-15.531	 102.67	 -7.058	 78.340	 -7.060	 78.399	-22.959	 117.02	
	 26.000	-15.983	 100.22	 -6.866	 76.346	 -6.871	 76.282	-24.228	 130.89	
	 26.100	-16.510	 98.511	 -6.685	 73.702	 -6.688	 73.700	-23.932	 147.72	
	 26.200	-16.954	 97.763	 -6.586	 70.905	 -6.573	 70.826	-22.534	 156.80	
	 26.300	-17.244	 97.307	 -6.493	 67.911	 -6.506	 67.801	-21.276	 159.90	
	 26.400	-17.320	 97.111	 -6.467	 64.936	 -6.458	 64.823	-20.357	 160.40	
	 26.500	-17.454	 95.811	 -6.459	 62.258	 -6.463	 62.132	-19.649	 161.26	
	 26.600	-17.627	 94.174	 -6.431	 59.715	 -6.432	 59.592	-19.141	 160.92	
	 26.700	-17.788	 91.703	 -6.427	 56.901	 -6.433	 56.888	-18.665	 160.37	
	 26.800	-18.096	 90.340	 -6.426	 54.435	 -6.413	 54.343	-18.190	 159.97	
	 26.900	-18.367	 88.579	 -6.405	 51.709	 -6.405	 51.833	-17.744	 159.30	
	 27.000	-18.522	 87.145	 -6.432	 49.088	 -6.413	 49.137	-17.377	 157.73	
	 27.100	-18.686	 84.849	 -6.410	 46.655	 -6.412	 46.576	-17.134	 156.50	
	 27.200	-19.040	 83.106	 -6.417	 44.015	 -6.398	 44.078	-16.864	 155.16	
	 27.300	-19.245	 80.705	 -6.397	 41.614	 -6.416	 41.615	-16.615	 153.97	
	 27.400	-19.359	 79.373	 -6.413	 38.970	 -6.409	 39.253	-16.403	 152.52	
	 27.500	-19.563	 76.759	 -6.400	 36.481	 -6.397	 36.623	-16.251	 151.33	
	 27.600	-19.751	 73.289	 -6.426	 34.033	 -6.407	 34.128	-16.073	 149.77	
	 27.700	-20.051	 70.023	 -6.414	 31.546	 -6.415	 31.660	-15.935	 148.42	
	 27.800	-20.378	 67.492	 -6.422	 28.997	 -6.417	 29.003	-15.803	 147.09	
	 27.900	-20.702	 64.346	 -6.424	 26.537	 -6.441	 26.454	-15.677	 145.61	
	 28.000	-20.840	 61.991	 -6.476	 24.060	 -6.448	 23.995	-15.609	 144.15	
	 28.100	-20.986	 57.080	 -6.467	 21.534	 -6.461	 21.532	-15.523	 143.01	
	 28.200	-21.299	 52.722	 -6.476	 19.125	 -6.498	 19.066	-15.388	 141.28	
	 28.300	-21.728	 47.875	 -6.491	 16.694	 -6.506	 16.647	-15.335	 139.94	
	 28.400	-21.910	 44.576	 -6.508	 14.229	 -6.514	 14.238	-15.194	 138.00	
	 28.500	-22.141	 41.279	 -6.494	 11.764	 -6.526	 11.687	-15.128	 136.09	
	 28.600	-22.262	 35.187	 -6.536	  9.201	 -6.549	  9.337	-15.136	 134.01	
	 28.700	-22.333	 29.724	 -6.567	  6.869	 -6.547	  6.730	-15.094	 132.61	
	 28.800	-22.642	 24.765	 -6.566	  4.343	 -6.560	  4.528	-15.034	 130.38	
	 28.900	-22.797	 19.091	 -6.569	  2.043	 -6.563	  2.077	-15.061	 128.88	
	 29.000	-23.024	 14.222	 -6.598	 -0.486	 -6.585	 -0.362	-15.060	 126.73	
	 29.100	-22.887	  8.813	 -6.589	 -2.913	 -6.583	 -2.816	-15.084	 124.64	
	 29.200	-22.678	  4.402	 -6.637	 -5.344	 -6.595	 -5.287	-15.071	 122.67	
	 29.300	-22.743	 -1.462	 -6.629	 -7.697	 -6.651	 -7.764	-15.070	 120.72	
	 29.400	-22.532	 -8.304	 -6.663	-10.028	 -6.654	-10.100	-15.080	 118.47	
	 29.500	-22.565	-13.126	 -6.666	-12.501	 -6.681	-12.570	-15.131	 116.25	
	 29.600	-22.486	-17.848	 -6.683	-14.817	 -6.698	-15.009	-15.143	 113.94	
	 29.700	-21.943	-22.974	 -6.692	-17.260	 -6.712	-17.316	-15.215	 111.29	
	 29.800	-21.616	-27.841	 -6.724	-19.661	 -6.721	-19.828	-15.266	 108.81	
	 29.900	-21.504	-33.458	 -6.718	-22.135	 -6.740	-22.193	-15.320	 105.96	
	 30.000	-21.261	-37.571	 -6.780	-24.555	 -6.764	-24.621	-15.384	 103.37	
	 30.100	-21.045	-40.332	 -6.788	-27.089	 -6.792	-27.056	-15.442	 100.64	
	 30.200	-20.632	-44.023	 -6.805	-29.530	 -6.809	-29.452	-15.528	 97.480	
	 30.300	-20.152	-47.835	 -6.835	-32.101	 -6.822	-31.981	-15.686	 94.819	
	 30.400	-19.761	-52.081	 -6.867	-34.382	 -6.852	-34.397	-15.653	 91.688	
	 30.500	-19.446	-55.901	 -6.891	-36.946	 -6.881	-36.976	-15.752	 88.176	
	 30.600	-19.305	-59.263	 -6.907	-39.378	 -6.906	-39.403	-15.834	 84.913	
	 30.700	-18.990	-61.115	 -6.931	-41.796	 -6.936	-41.896	-15.933	 81.048	
	 30.800	-18.624	-63.673	 -6.972	-44.499	 -6.967	-44.524	-15.989	 77.533	
	 30.900	-18.272	-67.148	 -7.007	-46.869	 -7.041	-47.043	-16.228	 72.321	
	 31.000	-17.945	-70.340	 -7.047	-49.441	 -7.053	-49.427	-16.322	 68.818	
	 31.100	-17.715	-72.123	 -7.103	-51.880	 -7.097	-51.941	-16.369	 64.550	
	 31.200	-17.519	-73.915	 -7.121	-54.245	 -7.157	-54.318	-16.420	 60.267	
	 31.300	-17.121	-75.551	 -7.182	-56.705	 -7.197	-56.796	-16.559	 55.370	
	 31.400	-16.682	-77.693	 -7.220	-59.276	 -7.214	-59.319	-16.698	 50.499	
	 31.500	-16.460	-80.759	 -7.269	-61.836	 -7.248	-61.881	-16.697	 45.606	
	 31.600	-16.286	-82.864	 -7.321	-64.330	 -7.304	-64.385	-16.725	 40.548	
	 31.700	-16.109	-84.369	 -7.386	-66.783	 -7.365	-66.983	-16.770	 34.919	
	 31.800	-15.831	-86.001	 -7.465	-69.487	 -7.424	-69.501	-16.732	 29.521	
	 31.900	-15.506	-87.457	 -7.520	-72.033	 -7.516	-72.010	-16.727	 24.123	
	 32.000	-15.284	-89.902	 -7.583	-74.569	 -7.583	-74.540	-16.659	 17.940	
	 32.100	-14.979	-91.587	 -7.674	-76.882	 -7.665	-77.149	-16.620	 12.475	
	 32.200	-14.881	-93.323	 -7.726	-79.569	 -7.753	-79.623	-16.454	  7.359	
	 32.300	-14.678	-94.673	 -7.828	-82.134	 -7.831	-82.093	-16.240	  1.521	
	 32.400	-14.455	-96.105	 -7.903	-84.820	 -7.925	-84.609	-16.077	 -4.178	
	 32.500	-14.231	-97.773	 -7.993	-87.190	 -8.004	-87.065	-15.848	 -9.984	
	 32.600	-14.047	-99.721	 -8.102	-89.688	 -8.105	-89.502	-15.561	-15.604	
	 32.700	-13.921	-100.86	 -8.200	-92.193	 -8.208	-92.130	-15.242	-21.368	
	 32.800	-13.714	-102.06	 -8.314	-94.651	 -8.300	-94.500	-14.937	-26.570	
	 32.900	-13.506	-103.22	 -8.427	-97.247	 -8.399	-97.147	-14.669	-32.108	
	 33.000	-13.291	-104.92	 -8.569	-99.506	 -8.534	-99.756	-14.325	-37.279	
	 33.100	-13.113	-106.27	 -8.651	-102.18	 -8.672	-102.09	-14.017	-42.389	
	 33.200	-12.959	-108.37	 -8.819	-104.56	 -8.819	-104.62	-13.722	-47.294	
	 33.300	-12.831	-109.06	 -8.935	-106.79	 -8.958	-106.98	-13.448	-52.370	
	 33.400	-12.681	-110.37	 -9.093	-109.25	 -9.111	-109.29	-13.201	-56.769	
	 33.500	-12.404	-112.12	 -9.244	-111.65	 -9.252	-111.52	-12.908	-61.246	
	 33.600	-12.177	-114.31	 -9.421	-113.83	 -9.410	-113.85	-12.600	-65.287	
	 33.700	-12.164	-116.44	 -9.568	-115.95	 -9.575	-115.98	-12.214	-69.789	
	 33.800	-12.138	-118.16	 -9.745	-118.16	 -9.729	-118.20	-11.941	-74.203	
	 33.900	-11.986	-119.36	 -9.922	-120.35	 -9.909	-120.26	-11.606	-78.396	
	 34.000	-11.824	-121.14	-10.084	-122.25	-10.051	-122.41	-11.322	-82.811	
	 34.100	-11.745	-123.23	-10.244	-124.37	-10.234	-124.38	-11.031	-87.246	
	 34.200	-11.695	-125.65	-10.458	-126.26	-10.413	-126.24	-10.792	-91.350	
	 34.300	-11.703	-127.16	-10.627	-128.08	-10.637	-128.13	-10.574	-95.705	
	 34.400	-11.598	-128.36	-10.789	-129.70	-10.797	-129.91	-10.347	-99.889	
	 34.500	-11.534	-130.30	-10.960	-131.40	-10.961	-131.32	-10.115	-104.18	
	 34.600	-11.402	-132.59	-11.117	-132.78	-11.111	-132.63	 -9.996	-108.32	
	 34.700	-11.439	-135.04	-11.239	-134.27	-11.242	-134.28	 -9.879	-112.60	
	 34.800	-11.510	-137.20	-11.387	-135.50	-11.373	-135.59	 -9.786	-116.39	
	 34.900	-11.551	-139.06	-11.449	-137.04	-11.497	-136.92	 -9.640	-120.30	
	 35.000	-11.543	-141.20	-11.537	-138.30	-11.559	-138.05	 -9.605	-124.39	
	 35.100	-11.593	-143.66	-11.620	-139.87	-11.634	-139.76	 -9.543	-128.25	
	 35.200	-11.714	-146.53	-11.693	-141.31	-11.677	-141.33	 -9.509	-131.87	
	 35.300	-11.892	-148.81	-11.728	-142.82	-11.729	-142.86	 -9.460	-135.73	
	 35.400	-12.076	-150.57	-11.744	-144.19	-11.750	-144.62	 -9.491	-139.88	
	 35.500	-12.227	-152.06	-11.745	-146.38	-11.768	-146.47	 -9.603	-143.86	
	 35.600	-12.301	-154.08	-11.759	-148.11	-11.770	-148.30	 -9.735	-147.23	
	 35.700	-12.471	-156.64	-11.786	-150.27	-11.790	-150.42	 -9.846	-150.43	
	 35.800	-12.718	-159.16	-11.779	-152.49	-11.836	-152.59	-10.013	-153.63	
	 35.900	-13.019	-161.92	-11.848	-155.01	-11.855	-155.01	-10.170	-156.72	
	 36.000	-13.249	-164.02	-11.913	-157.29	-11.884	-157.49	-10.373	-159.41	
	 36.100	-13.504	-166.16	-11.951	-160.13	-11.960	-159.93	-10.567	-161.90	
	 36.200	-13.812	-169.37	-12.035	-162.65	-12.041	-162.65	-10.798	-164.07	
	 36.300	-14.209	-172.65	-12.105	-165.40	-12.078	-165.73	-10.983	-165.83	
	 36.400	-14.744	-176.06	-12.184	-168.75	-12.196	-168.81	-11.189	-167.30	
	 36.500	-15.479	-178.29	-12.382	-171.64	-12.348	-171.75	-11.302	-168.54	
	 36.600	-16.034	 178.79	-12.586	-175.11	-12.557	-174.78	-11.436	-169.41	
	 36.700	-16.597	 175.24	-12.794	-177.61	-12.751	-178.00	-11.475	-170.70	
	 36.800	-17.486	 170.81	-13.059	 179.06	-13.048	 178.82	-11.595	-171.62	
	 36.900	-18.819	 166.03	-13.334	 175.99	-13.299	 175.40	-11.523	-172.08	
	 37.000	-20.177	 162.37	-13.685	 172.87	-13.729	 172.75	-11.492	-172.83	
	 37.100	-21.633	 158.53	-14.064	 170.17	-14.092	 169.96	-11.366	-173.65	
	 37.200	-23.543	 151.59	-14.507	 167.17	-14.506	 167.33	-11.205	-174.96	
	 37.300	-26.797	 140.77	-14.970	 165.03	-14.985	 164.96	-11.051	-176.11	
	 37.400	-31.378	 124.47	-15.521	 163.02	-15.463	 162.99	-10.847	-177.95	
	 37.500	-36.177	 64.933	-16.015	 161.23	-16.062	 161.12	-10.570	-179.80	
	 37.600	-31.588	  1.950	-16.624	 159.06	-16.583	 159.57	-10.324	 178.20	
	 37.700	-26.918	-15.355	-17.247	 158.32	-17.152	 158.62	-10.099	 175.55	
	 37.800	-24.031	-25.483	-17.820	 158.16	-17.813	 158.05	 -9.886	 172.83	
	 37.900	-21.202	-33.027	-18.485	 158.27	-18.329	 158.19	 -9.644	 170.27	
	 38.000	-19.005	-39.908	-18.965	 159.27	-18.928	 158.85	 -9.407	 167.13	
	 38.100	-17.542	-45.294	-19.567	 159.50	-19.354	 159.51	 -9.169	 163.63	
	 38.200	-16.231	-51.037	-19.866	 160.59	-19.922	 160.86	 -9.061	 159.91	
	 38.300	-15.137	-55.401	-20.332	 161.82	-20.299	 162.46	 -8.925	 156.46	
	 38.400	-14.222	-59.200	-20.771	 164.24	-20.775	 163.83	 -8.792	 153.09	
	 38.500	-13.423	-63.314	-21.193	 166.51	-21.156	 166.19	 -8.600	 149.66	
	 38.600	-12.654	-68.731	-21.562	 168.29	-21.410	 167.78	 -8.489	 145.68	
	 38.700	-12.111	-72.915	-21.581	 170.84	-21.743	 170.84	 -8.365	 142.11	
	 38.800	-11.571	-76.036	-21.940	 173.55	-21.975	 173.56	 -8.271	 138.26	
	 38.900	-11.133	-79.816	-21.843	 175.84	-22.018	 175.36	 -8.209	 134.46	
	 39.000	-10.639	-83.590	-21.932	 179.20	-22.092	 178.92	 -8.080	 130.61	
	 39.100	-10.200	-88.173	-22.177	-178.83	-22.004	-178.08	 -7.981	 127.18	
	 39.200	 -9.863	-91.647	-22.202	-176.11	-22.025	-175.36	 -7.918	 123.45	
	 39.300	 -9.562	-94.987	-21.975	-171.66	-21.880	-172.07	 -7.799	 119.79	
	 39.400	 -9.327	-98.559	-21.774	-167.98	-21.625	-169.38	 -7.686	 115.08	
	 39.500	 -9.112	-102.55	-21.396	-166.76	-21.261	-167.43	 -7.658	 111.13	
	 39.600	 -8.837	-105.81	-20.960	-164.41	-20.945	-164.58	 -7.587	 107.88	
	 39.700	 -8.686	-109.41	-20.534	-163.06	-20.666	-162.18	 -7.554	 104.14	
	 39.800	 -8.527	-112.78	-20.139	-162.16	-20.302	-162.16	 -7.451	 100.44	
	 39.900	 -8.443	-116.00	-19.732	-160.30	-19.757	-162.08	 -7.399	 96.455	
	 40.000	 -8.227	-119.04	-19.330	-160.72	-19.183	-161.83	 -7.375	 93.083	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state023_001.txt

