! Date: Monday, June 28, 2004  2:53 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state022_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.002000 mA, Vctl =  5.000 V, Ictl = -0.002000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -9.389	 168.46	 -6.830	-138.36	 -6.850	-138.25	 -9.132	 139.00	
	 20.100	 -9.537	 167.19	 -6.807	-141.14	 -6.812	-141.05	 -9.357	 136.59	
	 20.200	 -9.700	 165.60	 -6.763	-144.17	 -6.768	-143.99	 -9.518	 133.68	
	 20.300	 -9.866	 164.62	 -6.724	-146.86	 -6.727	-146.77	 -9.717	 131.35	
	 20.400	-10.034	 163.61	 -6.666	-149.97	 -6.657	-149.86	 -9.873	 128.43	
	 20.500	-10.215	 162.46	 -6.658	-152.71	 -6.658	-152.72	-10.112	 125.70	
	 20.600	-10.337	 161.34	 -6.598	-155.67	 -6.612	-155.74	-10.293	 123.07	
	 20.700	-10.455	 160.39	 -6.595	-158.52	 -6.567	-158.51	-10.548	 120.33	
	 20.800	-10.668	 159.17	 -6.557	-161.45	 -6.554	-161.62	-10.761	 117.31	
	 20.900	-10.806	 158.19	 -6.552	-164.29	 -6.540	-164.32	-11.057	 115.04	
	 21.000	-10.913	 157.06	 -6.503	-167.27	 -6.522	-167.25	-11.234	 112.53	
	 21.100	-11.079	 156.25	 -6.510	-170.07	 -6.501	-170.12	-11.469	 109.85	
	 21.200	-11.250	 155.15	 -6.465	-172.86	 -6.483	-172.79	-11.655	 107.18	
	 21.300	-11.409	 154.11	 -6.470	-175.72	 -6.472	-175.67	-11.944	 104.40	
	 21.400	-11.543	 153.40	 -6.434	-178.54	 -6.464	-178.41	-12.200	 101.71	
	 21.500	-11.628	 152.59	 -6.441	 178.71	 -6.424	 178.80	-12.472	 98.878	
	 21.600	-11.791	 151.72	 -6.398	 175.94	 -6.422	 175.99	-12.706	 96.023	
	 21.700	-11.931	 150.86	 -6.416	 173.23	 -6.409	 173.19	-13.047	 93.177	
	 21.800	-12.033	 150.28	 -6.381	 170.56	 -6.365	 170.52	-13.371	 90.694	
	 21.900	-12.124	 149.55	 -6.356	 167.79	 -6.342	 167.64	-13.690	 88.092	
	 22.000	-12.230	 148.50	 -6.327	 164.94	 -6.316	 164.75	-13.951	 85.614	
	 22.100	-12.307	 147.38	 -6.340	 162.06	 -6.334	 161.95	-14.273	 82.890	
	 22.200	-12.438	 146.58	 -6.325	 159.38	 -6.340	 159.34	-14.616	 80.412	
	 22.300	-12.552	 145.78	 -6.332	 156.58	 -6.324	 156.59	-14.935	 77.746	
	 22.400	-12.648	 144.71	 -6.313	 154.01	 -6.317	 153.89	-15.274	 75.425	
	 22.500	-12.722	 143.92	 -6.316	 151.15	 -6.325	 151.20	-15.620	 72.800	
	 22.600	-12.854	 143.16	 -6.292	 148.57	 -6.305	 148.48	-15.933	 70.255	
	 22.700	-12.930	 142.24	 -6.316	 145.76	 -6.310	 145.85	-16.294	 67.659	
	 22.800	-12.971	 141.24	 -6.297	 143.05	 -6.311	 143.15	-16.637	 65.347	
	 22.900	-13.105	 140.10	 -6.303	 140.34	 -6.293	 140.39	-17.003	 62.073	
	 23.000	-13.165	 139.53	 -6.276	 137.60	 -6.278	 137.61	-17.361	 59.805	
	 23.100	-13.261	 138.39	 -6.290	 134.80	 -6.277	 134.91	-17.748	 57.176	
	 23.200	-13.299	 137.49	 -6.295	 132.22	 -6.291	 132.25	-18.190	 54.810	
	 23.300	-13.296	 136.47	 -6.281	 129.31	 -6.290	 129.50	-18.638	 52.349	
	 23.400	-13.453	 134.82	 -6.294	 126.89	 -6.298	 126.84	-19.055	 50.502	
	 23.500	-13.504	 133.79	 -6.303	 124.08	 -6.304	 124.17	-19.461	 48.525	
	 23.600	-13.553	 133.13	 -6.317	 121.64	 -6.330	 121.54	-19.846	 47.046	
	 23.700	-13.641	 132.21	 -6.329	 118.78	 -6.327	 118.75	-20.180	 44.807	
	 23.800	-13.670	 130.22	 -6.338	 116.32	 -6.354	 116.25	-20.583	 42.524	
	 23.900	-13.767	 129.10	 -6.348	 113.60	 -6.345	 113.63	-21.011	 41.099	
	 24.000	-13.895	 127.80	 -6.346	 111.00	 -6.368	 110.94	-21.490	 38.821	
	 24.100	-13.990	 126.65	 -6.361	 108.29	 -6.369	 108.34	-21.930	 37.779	
	 24.200	-14.092	 125.36	 -6.386	 105.90	 -6.382	 105.79	-22.332	 36.944	
	 24.300	-14.186	 124.39	 -6.393	 103.00	 -6.376	 103.09	-22.612	 36.476	
	 24.400	-14.251	 122.68	 -6.420	 100.53	 -6.404	 100.41	-22.927	 36.479	
	 24.500	-14.361	 121.57	 -6.436	 97.816	 -6.415	 97.800	-23.055	 35.211	
	 24.600	-14.400	 120.62	 -6.473	 95.332	 -6.445	 95.192	-23.389	 34.502	
	 24.700	-14.521	 119.39	 -6.492	 92.645	 -6.482	 92.718	-23.642	 35.202	
	 24.800	-14.551	 117.76	 -6.539	 90.064	 -6.522	 89.878	-23.711	 35.832	
	 24.900	-14.596	 116.08	 -6.578	 87.394	 -6.575	 87.359	-23.547	 37.207	
	 25.000	-14.660	 114.35	 -6.639	 84.876	 -6.644	 84.902	-23.052	 38.065	
	 25.100	-14.764	 112.68	 -6.696	 82.385	 -6.711	 82.435	-22.445	 36.698	
	 25.200	-14.856	 111.20	 -6.773	 80.049	 -6.767	 79.991	-21.833	 34.243	
	 25.300	-14.876	 109.42	 -6.844	 77.664	 -6.846	 77.665	-21.183	 31.615	
	 25.400	-14.905	 107.45	 -6.976	 75.490	 -6.952	 75.665	-20.444	 26.552	
	 25.500	-14.951	 104.98	 -7.022	 73.632	 -7.061	 73.665	-19.740	 19.903	
	 25.600	-14.951	 101.96	 -7.119	 71.915	 -7.113	 72.086	-19.166	 12.185	
	 25.700	-15.082	 98.894	 -7.151	 70.831	 -7.142	 70.878	-18.655	  3.224	
	 25.800	-15.195	 95.042	 -7.114	 69.727	 -7.096	 69.784	-18.411	 -7.633	
	 25.900	-15.513	 90.819	 -6.972	 68.272	 -6.986	 68.308	-18.550	-19.083	
	 26.000	-15.954	 87.199	 -6.783	 66.498	 -6.797	 66.281	-19.055	-29.702	
	 26.100	-16.596	 83.727	 -6.629	 63.971	 -6.624	 63.869	-19.820	-39.332	
	 26.200	-17.034	 81.721	 -6.475	 61.207	 -6.486	 61.045	-20.789	-47.153	
	 26.300	-17.588	 79.993	 -6.383	 58.104	 -6.386	 58.105	-21.798	-52.975	
	 26.400	-17.950	 79.432	 -6.330	 55.276	 -6.341	 55.264	-22.679	-57.618	
	 26.500	-18.325	 77.730	 -6.323	 52.553	 -6.314	 52.425	-23.418	-61.158	
	 26.600	-18.568	 75.476	 -6.313	 49.849	 -6.325	 49.836	-24.061	-65.584	
	 26.700	-19.031	 72.395	 -6.279	 47.169	 -6.265	 47.136	-24.720	-68.952	
	 26.800	-19.478	 70.033	 -6.265	 44.508	 -6.238	 44.579	-25.371	-72.609	
	 26.900	-19.883	 68.058	 -6.227	 41.922	 -6.238	 41.845	-26.396	-77.534	
	 27.000	-20.277	 66.276	 -6.236	 39.259	 -6.238	 39.161	-27.335	-80.310	
	 27.100	-20.682	 63.395	 -6.208	 36.594	 -6.208	 36.498	-28.253	-80.762	
	 27.200	-21.277	 61.026	 -6.218	 34.037	 -6.211	 33.935	-29.133	-83.382	
	 27.300	-21.874	 58.229	 -6.188	 31.402	 -6.205	 31.385	-30.035	-84.372	
	 27.400	-22.255	 57.309	 -6.184	 28.784	 -6.218	 28.795	-31.158	-86.083	
	 27.500	-22.668	 54.772	 -6.198	 26.199	 -6.198	 26.177	-32.494	-85.778	
	 27.600	-23.146	 51.319	 -6.206	 23.486	 -6.193	 23.561	-34.061	-85.358	
	 27.700	-23.544	 46.668	 -6.194	 20.931	 -6.211	 21.078	-35.517	-78.017	
	 27.800	-24.250	 43.436	 -6.195	 18.291	 -6.209	 18.390	-36.949	-70.623	
	 27.900	-24.939	 39.317	 -6.202	 15.928	 -6.203	 15.777	-37.771	-55.462	
	 28.000	-25.514	 36.507	 -6.221	 13.200	 -6.205	 13.179	-37.961	-42.773	
	 28.100	-25.819	 31.017	 -6.221	 10.616	 -6.231	 10.616	-38.452	-26.450	
	 28.200	-26.113	 27.236	 -6.258	  8.131	 -6.262	  8.072	-37.285	-14.822	
	 28.300	-26.809	 19.712	 -6.256	  5.460	 -6.254	  5.517	-36.227	 -1.320	
	 28.400	-27.483	 15.322	 -6.260	  2.957	 -6.264	  2.957	-34.227	  6.713	
	 28.500	-28.119	 10.846	 -6.267	  0.368	 -6.271	  0.392	-32.090	  9.055	
	 28.600	-27.955	  2.850	 -6.298	 -2.331	 -6.287	 -2.218	-30.504	  9.503	
	 28.700	-27.803	 -4.108	 -6.306	 -4.820	 -6.299	 -4.902	-29.539	  9.716	
	 28.800	-28.436	-10.918	 -6.334	 -7.358	 -6.314	 -7.345	-28.025	  9.521	
	 28.900	-28.442	-20.312	 -6.322	-10.005	 -6.344	 -9.923	-26.970	  8.820	
	 29.000	-28.522	-25.888	 -6.358	-12.405	 -6.340	-12.573	-25.932	  7.201	
	 29.100	-28.611	-30.160	 -6.378	-15.014	 -6.363	-15.107	-25.004	  5.575	
	 29.200	-28.443	-34.499	 -6.398	-17.624	 -6.406	-17.599	-24.187	  4.697	
	 29.300	-28.075	-40.760	 -6.414	-20.108	 -6.429	-20.087	-23.431	  2.948	
	 29.400	-27.495	-48.898	 -6.459	-22.604	 -6.462	-22.791	-22.604	  2.045	
	 29.500	-27.388	-52.383	 -6.473	-25.316	 -6.472	-25.184	-21.812	  0.337	
	 29.600	-27.267	-54.897	 -6.488	-27.689	 -6.503	-27.707	-21.096	 -0.704	
	 29.700	-27.026	-56.267	 -6.515	-30.203	 -6.531	-30.281	-20.333	 -2.951	
	 29.800	-26.057	-59.891	 -6.553	-32.824	 -6.536	-32.869	-19.612	 -4.668	
	 29.900	-25.745	-64.290	 -6.551	-35.557	 -6.545	-35.472	-19.089	 -7.395	
	 30.000	-25.634	-68.143	 -6.615	-38.203	 -6.605	-38.209	-18.473	 -9.233	
	 30.100	-25.383	-68.217	 -6.648	-40.563	 -6.643	-40.691	-17.901	-11.294	
	 30.200	-25.038	-69.772	 -6.674	-43.287	 -6.672	-43.310	-17.299	-13.316	
	 30.300	-24.208	-69.899	 -6.717	-45.735	 -6.719	-45.971	-16.788	-15.811	
	 30.400	-23.598	-73.121	 -6.768	-48.684	 -6.775	-48.581	-16.288	-17.589	
	 30.500	-23.490	-76.218	 -6.793	-51.147	 -6.820	-51.239	-15.863	-19.883	
	 30.600	-23.340	-77.253	 -6.871	-53.673	 -6.854	-53.768	-15.357	-21.458	
	 30.700	-22.945	-77.067	 -6.909	-56.314	 -6.907	-56.383	-14.978	-24.100	
	 30.800	-22.397	-76.694	 -6.966	-59.077	 -6.973	-59.094	-14.389	-25.507	
	 30.900	-22.013	-77.547	 -7.015	-61.659	 -7.024	-61.595	-13.949	-28.354	
	 31.000	-21.704	-80.294	 -7.090	-64.084	 -7.104	-64.248	-13.512	-30.477	
	 31.100	-21.292	-80.900	 -7.157	-66.966	 -7.151	-66.728	-13.145	-32.806	
	 31.200	-21.143	-80.407	 -7.201	-69.509	 -7.224	-69.357	-12.697	-34.751	
	 31.300	-20.616	-80.440	 -7.299	-72.024	 -7.278	-72.031	-12.276	-37.008	
	 31.400	-19.968	-80.600	 -7.363	-74.683	 -7.346	-74.707	-11.916	-39.590	
	 31.500	-19.549	-83.056	 -7.447	-77.387	 -7.404	-77.310	-11.614	-42.035	
	 31.600	-19.264	-84.355	 -7.543	-80.175	 -7.508	-80.014	-11.277	-44.195	
	 31.700	-18.995	-84.517	 -7.630	-82.461	 -7.631	-82.808	-10.997	-46.606	
	 31.800	-18.650	-84.132	 -7.751	-85.241	 -7.717	-85.309	-10.684	-48.828	
	 31.900	-18.023	-84.724	 -7.834	-87.667	 -7.821	-87.802	-10.378	-51.133	
	 32.000	-17.682	-86.405	 -7.927	-90.271	 -7.944	-90.403	-10.121	-53.327	
	 32.100	-17.252	-87.528	 -8.045	-93.005	 -8.052	-92.850	 -9.857	-55.534	
	 32.200	-17.022	-88.457	 -8.152	-95.226	 -8.157	-95.346	 -9.578	-57.435	
	 32.300	-16.722	-89.094	 -8.274	-98.238	 -8.276	-97.894	 -9.309	-59.779	
	 32.400	-16.240	-90.425	 -8.409	-100.48	 -8.395	-100.27	 -9.059	-61.858	
	 32.500	-15.931	-91.671	 -8.536	-103.04	 -8.511	-102.83	 -8.810	-64.195	
	 32.600	-15.668	-93.104	 -8.680	-105.47	 -8.650	-105.34	 -8.521	-66.614	
	 32.700	-15.361	-94.050	 -8.784	-108.00	 -8.788	-107.82	 -8.271	-69.050	
	 32.800	-15.060	-95.185	 -8.950	-110.41	 -8.927	-110.31	 -8.072	-71.208	
	 32.900	-14.640	-95.976	 -9.068	-112.90	 -9.065	-112.85	 -7.876	-74.003	
	 33.000	-14.339	-98.250	 -9.267	-114.98	 -9.224	-115.30	 -7.700	-76.147	
	 33.100	-14.075	-99.738	 -9.370	-117.29	 -9.407	-117.66	 -7.537	-78.524	
	 33.200	-13.884	-101.30	 -9.579	-119.69	 -9.575	-119.81	 -7.378	-80.764	
	 33.300	-13.620	-102.20	 -9.738	-121.83	 -9.766	-122.07	 -7.225	-83.410	
	 33.400	-13.343	-103.49	 -9.955	-124.20	 -9.940	-124.27	 -7.160	-85.228	
	 33.500	-12.999	-105.56	-10.055	-126.28	-10.135	-126.18	 -7.021	-87.545	
	 33.600	-12.723	-108.01	-10.287	-128.45	-10.269	-128.45	 -6.871	-89.438	
	 33.700	-12.659	-110.26	-10.446	-130.51	-10.459	-130.26	 -6.684	-91.629	
	 33.800	-12.565	-112.28	-10.627	-132.54	-10.634	-132.27	 -6.596	-93.906	
	 33.900	-12.367	-113.55	-10.838	-134.41	-10.800	-134.19	 -6.436	-96.278	
	 34.000	-12.169	-115.79	-10.994	-136.15	-10.967	-136.21	 -6.331	-98.608	
	 34.100	-12.031	-117.89	-11.165	-137.69	-11.169	-137.99	 -6.194	-101.29	
	 34.200	-11.944	-120.46	-11.388	-139.73	-11.348	-139.75	 -6.149	-103.81	
	 34.300	-11.945	-122.02	-11.584	-141.12	-11.539	-141.43	 -6.094	-106.35	
	 34.400	-11.824	-123.75	-11.734	-142.67	-11.737	-142.82	 -6.057	-108.76	
	 34.500	-11.688	-125.50	-11.903	-143.85	-11.883	-144.19	 -6.009	-111.36	
	 34.600	-11.614	-128.34	-12.026	-145.23	-12.048	-145.32	 -6.029	-113.88	
	 34.700	-11.632	-130.67	-12.154	-146.45	-12.140	-146.58	 -6.048	-116.37	
	 34.800	-11.744	-132.81	-12.264	-147.66	-12.260	-147.67	 -6.113	-118.61	
	 34.900	-11.769	-135.00	-12.310	-148.79	-12.333	-148.77	 -6.115	-120.95	
	 35.000	-11.715	-137.26	-12.411	-150.10	-12.374	-149.99	 -6.189	-123.26	
	 35.100	-11.783	-139.16	-12.444	-151.38	-12.406	-151.30	 -6.270	-125.51	
	 35.200	-11.881	-142.15	-12.424	-152.71	-12.418	-152.80	 -6.356	-127.70	
	 35.300	-12.079	-144.47	-12.449	-154.30	-12.436	-154.38	 -6.415	-130.05	
	 35.400	-12.246	-145.72	-12.426	-156.12	-12.404	-156.25	 -6.572	-132.49	
	 35.500	-12.394	-147.42	-12.361	-157.92	-12.362	-157.97	 -6.704	-134.88	
	 35.600	-12.435	-149.33	-12.415	-159.77	-12.357	-160.14	 -6.962	-136.68	
	 35.700	-12.659	-151.47	-12.355	-161.96	-12.326	-162.25	 -7.154	-138.29	
	 35.800	-12.821	-153.83	-12.366	-164.42	-12.366	-164.66	 -7.382	-139.91	
	 35.900	-13.121	-156.33	-12.378	-166.99	-12.413	-167.26	 -7.592	-141.49	
	 36.000	-13.279	-158.08	-12.421	-169.59	-12.426	-169.92	 -7.852	-142.77	
	 36.100	-13.513	-159.99	-12.451	-172.57	-12.457	-172.57	 -8.080	-143.48	
	 36.200	-13.797	-163.19	-12.502	-175.54	-12.483	-175.54	 -8.276	-144.15	
	 36.300	-14.139	-166.54	-12.593	-178.47	-12.574	-178.41	 -8.449	-144.75	
	 36.400	-14.657	-169.53	-12.656	 178.20	-12.675	 178.21	 -8.603	-145.10	
	 36.500	-15.212	-171.73	-12.870	 174.86	-12.802	 174.90	 -8.708	-145.34	
	 36.600	-15.753	-173.47	-13.095	 171.50	-13.048	 171.78	 -8.763	-145.68	
	 36.700	-16.295	-177.50	-13.309	 168.82	-13.259	 168.62	 -8.770	-146.39	
	 36.800	-17.197	 177.75	-13.550	 165.64	-13.570	 165.18	 -8.818	-147.07	
	 36.900	-18.382	 173.61	-13.859	 162.24	-13.808	 161.93	 -8.820	-147.59	
	 37.000	-19.577	 170.88	-14.170	 159.28	-14.222	 159.19	 -8.823	-148.34	
	 37.100	-21.168	 167.06	-14.613	 156.57	-14.612	 156.09	 -8.753	-149.57	
	 37.200	-23.010	 161.74	-15.042	 154.27	-15.007	 153.73	 -8.737	-151.15	
	 37.300	-25.930	 155.11	-15.529	 151.33	-15.477	 151.40	 -8.696	-152.83	
	 37.400	-30.707	 144.34	-16.001	 149.56	-15.998	 149.06	 -8.738	-154.68	
	 37.500	-40.430	 101.30	-16.512	 147.51	-16.500	 147.68	 -8.713	-156.60	
	 37.600	-34.242	-12.293	-17.058	 146.56	-16.995	 146.52	 -8.734	-158.76	
	 37.700	-28.177	-25.773	-17.627	 145.27	-17.591	 145.49	 -8.785	-161.29	
	 37.800	-24.051	-31.914	-18.183	 144.37	-18.147	 145.15	 -8.872	-164.17	
	 37.900	-21.305	-37.303	-18.703	 144.44	-18.669	 144.95	 -8.965	-166.64	
	 38.000	-19.075	-42.729	-19.149	 145.19	-19.120	 145.61	 -9.084	-169.83	
	 38.100	-17.561	-47.727	-19.643	 145.69	-19.527	 146.03	 -9.238	-173.13	
	 38.200	-16.180	-52.890	-20.093	 147.17	-20.061	 146.64	 -9.468	-176.75	
	 38.300	-15.302	-57.206	-20.444	 148.34	-20.455	 147.97	 -9.756	-179.91	
	 38.400	-14.178	-60.005	-20.773	 150.00	-20.767	 149.37	-10.116	 176.79	
	 38.500	-13.355	-65.462	-21.227	 151.06	-21.139	 151.35	-10.416	 173.01	
	 38.600	-12.614	-69.279	-21.500	 153.52	-21.413	 153.39	-10.787	 168.98	
	 38.700	-12.028	-73.552	-21.638	 154.40	-21.599	 155.80	-11.262	 164.75	
	 38.800	-11.529	-77.009	-21.680	 158.12	-21.796	 157.80	-11.794	 160.50	
	 38.900	-11.040	-80.553	-21.804	 160.12	-21.857	 159.81	-12.403	 156.08	
	 39.000	-10.585	-84.264	-21.912	 161.80	-21.954	 161.92	-12.952	 151.58	
	 39.100	-10.118	-88.418	-21.961	 165.07	-21.748	 164.80	-13.744	 146.25	
	 39.200	 -9.779	-91.867	-21.884	 167.82	-21.821	 167.76	-14.445	 140.50	
	 39.300	 -9.451	-95.397	-21.740	 171.21	-21.682	 170.48	-15.212	 134.39	
	 39.400	 -9.243	-98.556	-21.403	 172.60	-21.387	 171.96	-16.181	 125.71	
	 39.500	 -9.028	-102.62	-21.031	 174.97	-21.149	 174.63	-17.394	 116.56	
	 39.600	 -8.789	-105.61	-20.754	 175.89	-20.612	 177.06	-18.536	 107.19	
	 39.700	 -8.661	-108.82	-20.257	 178.40	-20.287	 177.90	-19.635	 95.390	
	 39.800	 -8.502	-112.52	-19.792	 179.20	-19.824	 178.28	-20.540	 80.167	
	 39.900	 -8.343	-115.57	-19.328	 177.89	-19.336	 178.12	-21.137	 62.631	
	 40.000	 -8.155	-118.63	-18.927	 178.31	-18.758	 177.67	-21.361	 43.701	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state022_001.txt

