! Date: Monday, June 28, 2004  2:53 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state021_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.002000 mA, Vctl =  5.000 V, Ictl = -0.001000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -9.763	 176.14	 -6.190	-164.73	 -6.204	-164.66	-15.198	 93.649	
	 20.100	 -9.860	 175.05	 -6.200	-167.42	 -6.190	-167.48	-15.699	 90.143	
	 20.200	 -9.972	 173.89	 -6.171	-170.35	 -6.179	-170.40	-16.147	 86.153	
	 20.300	-10.059	 173.07	 -6.184	-172.92	 -6.169	-173.01	-16.675	 82.458	
	 20.400	-10.149	 172.16	 -6.145	-175.84	 -6.146	-175.85	-17.114	 78.126	
	 20.500	-10.245	 171.30	 -6.166	-178.60	 -6.160	-178.57	-17.622	 73.505	
	 20.600	-10.275	 170.36	 -6.140	 178.67	 -6.138	 178.66	-18.206	 68.921	
	 20.700	-10.335	 169.34	 -6.155	 175.89	 -6.138	 175.93	-18.760	 63.816	
	 20.800	-10.377	 168.25	 -6.130	 173.20	 -6.140	 173.07	-19.219	 58.796	
	 20.900	-10.508	 167.15	 -6.146	 170.49	 -6.156	 170.54	-19.880	 53.179	
	 21.000	-10.535	 165.96	 -6.124	 167.79	 -6.139	 167.74	-20.449	 47.728	
	 21.100	-10.596	 164.78	 -6.161	 165.03	 -6.145	 165.08	-21.004	 42.088	
	 21.200	-10.687	 163.86	 -6.134	 162.37	 -6.157	 162.43	-21.430	 36.074	
	 21.300	-10.781	 162.59	 -6.169	 159.74	 -6.162	 159.68	-21.826	 28.777	
	 21.400	-10.847	 161.69	 -6.154	 157.04	 -6.164	 157.03	-22.225	 21.689	
	 21.500	-10.873	 160.84	 -6.180	 154.30	 -6.159	 154.32	-22.671	 13.274	
	 21.600	-10.958	 159.66	 -6.169	 151.67	 -6.164	 151.67	-23.024	  5.467	
	 21.700	-11.028	 158.51	 -6.195	 149.13	 -6.198	 149.06	-23.193	 -3.609	
	 21.800	-11.046	 157.60	 -6.190	 146.68	 -6.196	 146.56	-23.349	-12.323	
	 21.900	-11.048	 156.57	 -6.195	 144.00	 -6.193	 144.00	-23.402	-20.357	
	 22.000	-11.084	 154.95	 -6.191	 141.42	 -6.178	 141.28	-23.328	-28.432	
	 22.100	-11.115	 153.80	 -6.207	 138.83	 -6.223	 138.63	-23.251	-36.160	
	 22.200	-11.186	 152.43	 -6.222	 136.29	 -6.232	 136.13	-23.126	-43.590	
	 22.300	-11.253	 151.38	 -6.240	 133.61	 -6.236	 133.71	-22.800	-51.001	
	 22.400	-11.296	 149.87	 -6.251	 131.23	 -6.257	 131.14	-22.490	-57.436	
	 22.500	-11.371	 148.63	 -6.280	 128.56	 -6.263	 128.60	-22.213	-63.617	
	 22.600	-11.447	 147.30	 -6.262	 126.16	 -6.267	 126.06	-21.891	-69.360	
	 22.700	-11.518	 146.16	 -6.294	 123.56	 -6.289	 123.61	-21.551	-74.946	
	 22.800	-11.520	 144.47	 -6.309	 121.05	 -6.286	 121.08	-21.211	-79.493	
	 22.900	-11.619	 143.09	 -6.305	 118.43	 -6.310	 118.50	-20.930	-84.981	
	 23.000	-11.689	 141.82	 -6.300	 116.05	 -6.325	 115.89	-20.655	-89.030	
	 23.100	-11.774	 140.76	 -6.326	 113.40	 -6.347	 113.49	-20.363	-93.666	
	 23.200	-11.757	 139.20	 -6.343	 111.06	 -6.341	 110.91	-20.118	-97.775	
	 23.300	-11.830	 137.61	 -6.349	 108.34	 -6.353	 108.41	-19.832	-101.79	
	 23.400	-11.943	 135.91	 -6.379	 105.92	 -6.362	 106.05	-19.648	-105.95	
	 23.500	-12.027	 134.53	 -6.389	 103.25	 -6.392	 103.40	-19.450	-109.81	
	 23.600	-12.070	 133.23	 -6.401	 100.99	 -6.420	 100.93	-19.348	-112.74	
	 23.700	-12.140	 131.71	 -6.425	 98.340	 -6.421	 98.414	-19.122	-116.11	
	 23.800	-12.184	 129.76	 -6.440	 96.028	 -6.444	 95.901	-18.974	-119.18	
	 23.900	-12.295	 128.38	 -6.458	 93.415	 -6.467	 93.371	-18.823	-122.84	
	 24.000	-12.412	 126.68	 -6.465	 91.042	 -6.490	 90.799	-18.678	-125.88	
	 24.100	-12.542	 125.14	 -6.501	 88.288	 -6.516	 88.227	-18.527	-129.76	
	 24.200	-12.608	 123.79	 -6.520	 85.962	 -6.523	 85.765	-18.482	-133.52	
	 24.300	-12.720	 122.55	 -6.546	 83.211	 -6.555	 83.231	-18.511	-137.36	
	 24.400	-12.761	 120.98	 -6.582	 80.849	 -6.585	 80.624	-18.625	-140.73	
	 24.500	-12.835	 119.53	 -6.628	 78.152	 -6.626	 78.272	-18.769	-143.53	
	 24.600	-12.932	 117.77	 -6.673	 75.847	 -6.660	 75.702	-18.899	-146.76	
	 24.700	-13.008	 116.46	 -6.730	 73.036	 -6.726	 73.113	-19.072	-150.39	
	 24.800	-13.009	 114.77	 -6.791	 70.534	 -6.777	 70.466	-19.409	-154.51	
	 24.900	-13.070	 112.85	 -6.878	 68.006	 -6.877	 67.982	-19.973	-158.68	
	 25.000	-13.101	 111.41	 -6.977	 65.582	 -6.976	 65.498	-20.796	-162.57	
	 25.100	-13.180	 109.18	 -7.097	 63.060	 -7.097	 63.168	-21.976	-165.03	
	 25.200	-13.217	 107.23	 -7.233	 60.831	 -7.221	 60.761	-23.523	-165.73	
	 25.300	-13.206	 105.28	 -7.371	 58.579	 -7.370	 58.644	-25.748	-162.64	
	 25.400	-13.142	 103.21	 -7.562	 56.817	 -7.571	 56.847	-28.470	-146.28	
	 25.500	-13.187	 99.925	 -7.759	 55.485	 -7.758	 55.593	-28.549	-111.49	
	 25.600	-13.169	 96.565	 -7.904	 54.698	 -7.892	 54.650	-25.041	-90.330	
	 25.700	-13.269	 92.774	 -7.981	 54.381	 -7.968	 54.474	-21.356	-86.506	
	 25.800	-13.387	 88.671	 -7.912	 54.385	 -7.897	 54.328	-18.694	-91.408	
	 25.900	-13.706	 83.967	 -7.725	 53.847	 -7.741	 53.743	-16.770	-99.082	
	 26.000	-14.107	 80.283	 -7.460	 52.611	 -7.454	 52.411	-15.575	-108.20	
	 26.100	-14.649	 76.640	 -7.168	 50.257	 -7.194	 50.419	-14.768	-116.35	
	 26.200	-15.094	 74.006	 -7.013	 47.904	 -7.017	 47.738	-14.370	-124.13	
	 26.300	-15.517	 71.553	 -6.850	 44.862	 -6.840	 44.913	-14.190	-130.99	
	 26.400	-15.922	 70.318	 -6.756	 41.964	 -6.748	 42.065	-14.070	-136.01	
	 26.500	-16.227	 67.854	 -6.725	 39.326	 -6.708	 39.250	-14.086	-140.17	
	 26.600	-16.456	 65.290	 -6.689	 36.682	 -6.671	 36.673	-14.003	-144.19	
	 26.700	-16.807	 61.788	 -6.653	 34.043	 -6.634	 34.050	-13.949	-147.54	
	 26.800	-17.181	 59.853	 -6.625	 31.540	 -6.596	 31.523	-13.912	-151.13	
	 26.900	-17.568	 56.689	 -6.576	 28.901	 -6.559	 28.993	-13.842	-154.70	
	 27.000	-17.902	 54.706	 -6.572	 26.447	 -6.558	 26.252	-13.916	-158.33	
	 27.100	-18.264	 51.177	 -6.534	 23.874	 -6.537	 23.822	-13.957	-161.10	
	 27.200	-18.696	 48.251	 -6.516	 21.488	 -6.528	 21.292	-14.003	-164.23	
	 27.300	-19.023	 44.404	 -6.526	 18.877	 -6.541	 18.867	-14.097	-166.67	
	 27.400	-19.359	 41.856	 -6.509	 16.334	 -6.529	 16.443	-14.174	-169.21	
	 27.500	-19.578	 38.849	 -6.489	 13.895	 -6.503	 13.990	-14.257	-171.76	
	 27.600	-19.799	 35.032	 -6.495	 11.333	 -6.491	 11.562	-14.368	-174.24	
	 27.700	-20.108	 30.658	 -6.492	  8.821	 -6.491	  9.046	-14.445	-176.45	
	 27.800	-20.538	 26.218	 -6.490	  6.533	 -6.483	  6.473	-14.557	-178.71	
	 27.900	-20.989	 22.235	 -6.512	  3.886	 -6.493	  3.965	-14.704	 179.34	
	 28.000	-21.201	 18.499	 -6.524	  1.446	 -6.490	  1.396	-14.838	 177.08	
	 28.100	-21.422	 14.275	 -6.540	 -0.880	 -6.517	 -1.038	-14.934	 175.32	
	 28.200	-21.578	  8.747	 -6.530	 -3.297	 -6.533	 -3.447	-15.036	 173.16	
	 28.300	-21.681	  2.602	 -6.549	 -5.695	 -6.535	 -5.872	-15.128	 171.03	
	 28.400	-21.977	 -1.440	 -6.556	 -8.306	 -6.555	 -8.249	-15.305	 168.38	
	 28.500	-22.356	 -6.001	 -6.558	-10.619	 -6.584	-10.684	-15.544	 166.37	
	 28.600	-22.266	-10.591	 -6.572	-13.172	 -6.576	-13.243	-15.747	 164.06	
	 28.700	-22.019	-15.875	 -6.569	-15.498	 -6.576	-15.672	-15.968	 161.97	
	 28.800	-22.055	-20.654	 -6.595	-17.983	 -6.585	-17.940	-16.192	 159.83	
	 28.900	-22.188	-26.711	 -6.599	-20.334	 -6.603	-20.321	-16.448	 157.71	
	 29.000	-22.197	-32.545	 -6.611	-23.045	 -6.596	-22.904	-16.753	 156.19	
	 29.100	-22.044	-35.910	 -6.621	-25.262	 -6.606	-25.362	-17.072	 154.08	
	 29.200	-21.952	-38.833	 -6.654	-27.765	 -6.620	-27.822	-17.322	 152.10	
	 29.300	-21.644	-43.407	 -6.665	-30.146	 -6.662	-30.202	-17.659	 149.81	
	 29.400	-21.441	-48.787	 -6.703	-32.578	 -6.676	-32.696	-17.953	 147.55	
	 29.500	-21.277	-52.663	 -6.716	-34.939	 -6.704	-35.084	-18.366	 145.72	
	 29.600	-21.314	-56.085	 -6.716	-37.296	 -6.711	-37.445	-18.763	 142.72	
	 29.700	-21.043	-58.158	 -6.725	-39.803	 -6.739	-39.965	-19.351	 139.79	
	 29.800	-20.653	-61.858	 -6.760	-42.285	 -6.747	-42.395	-19.919	 137.65	
	 29.900	-20.377	-65.683	 -6.786	-44.973	 -6.774	-44.934	-20.636	 135.15	
	 30.000	-20.284	-69.025	 -6.799	-47.399	 -6.793	-47.363	-21.107	 133.15	
	 30.100	-20.110	-70.702	 -6.829	-49.801	 -6.844	-49.897	-21.788	 130.16	
	 30.200	-19.840	-72.728	 -6.860	-52.465	 -6.859	-52.435	-22.565	 127.27	
	 30.300	-19.415	-74.084	 -6.901	-54.957	 -6.870	-54.923	-23.566	 124.50	
	 30.400	-19.153	-76.983	 -6.916	-57.602	 -6.933	-57.507	-24.475	 120.35	
	 30.500	-18.978	-80.955	 -6.969	-60.258	 -6.948	-60.062	-25.569	 116.01	
	 30.600	-18.927	-82.543	 -7.009	-62.420	 -7.004	-62.675	-26.840	 111.27	
	 30.700	-18.737	-84.258	 -7.030	-65.163	 -7.023	-65.196	-28.939	 104.96	
	 30.800	-18.469	-85.204	 -7.091	-67.760	 -7.082	-67.845	-30.553	 92.956	
	 30.900	-18.071	-86.061	 -7.126	-70.296	 -7.137	-70.448	-33.767	 77.740	
	 31.000	-17.866	-88.385	 -7.194	-72.846	 -7.192	-72.990	-36.743	 49.484	
	 31.100	-17.741	-90.494	 -7.264	-75.486	 -7.253	-75.608	-36.172	 17.245	
	 31.200	-17.648	-91.085	 -7.307	-77.992	 -7.318	-78.090	-34.019	-14.059	
	 31.300	-17.394	-92.107	 -7.373	-80.776	 -7.383	-80.804	-31.406	-32.017	
	 31.400	-17.033	-93.379	 -7.411	-83.381	 -7.428	-83.359	-28.839	-44.946	
	 31.500	-16.703	-94.638	 -7.489	-85.921	 -7.501	-85.932	-26.873	-51.289	
	 31.600	-16.622	-96.717	 -7.608	-88.700	 -7.577	-88.716	-25.277	-54.906	
	 31.700	-16.439	-97.617	 -7.688	-91.278	 -7.667	-91.457	-23.862	-60.280	
	 31.800	-16.219	-98.000	 -7.766	-94.097	 -7.747	-93.996	-22.538	-63.914	
	 31.900	-15.952	-98.579	 -7.870	-96.591	 -7.848	-96.641	-21.380	-67.615	
	 32.000	-15.712	-100.56	 -7.975	-99.347	 -7.987	-99.484	-20.340	-70.741	
	 32.100	-15.479	-102.17	 -8.080	-102.22	 -8.081	-102.18	-19.545	-73.637	
	 32.200	-15.319	-103.04	 -8.179	-104.68	 -8.193	-104.74	-18.759	-75.893	
	 32.300	-15.098	-103.45	 -8.312	-107.40	 -8.327	-107.33	-17.964	-78.726	
	 32.400	-14.877	-104.81	 -8.463	-110.07	 -8.443	-109.95	-17.224	-81.523	
	 32.500	-14.648	-106.01	 -8.604	-112.65	 -8.602	-112.67	-16.566	-83.985	
	 32.600	-14.467	-107.54	 -8.772	-115.21	 -8.723	-115.23	-15.978	-86.508	
	 32.700	-14.280	-108.65	 -8.878	-118.06	 -8.892	-117.96	-15.347	-89.161	
	 32.800	-14.160	-109.74	 -9.089	-120.61	 -9.075	-120.59	-14.826	-91.709	
	 32.900	-13.891	-110.35	 -9.239	-123.30	 -9.233	-123.30	-14.292	-94.431	
	 33.000	-13.676	-112.04	 -9.445	-125.66	 -9.438	-125.99	-13.854	-96.555	
	 33.100	-13.472	-113.63	 -9.616	-128.24	 -9.640	-128.37	-13.418	-99.172	
	 33.200	-13.369	-114.98	 -9.863	-130.70	 -9.868	-130.94	-12.999	-101.53	
	 33.300	-13.214	-116.17	-10.052	-133.33	-10.087	-133.48	-12.598	-104.11	
	 33.400	-13.090	-117.38	-10.327	-135.83	-10.328	-135.93	-12.284	-106.16	
	 33.500	-12.870	-119.04	-10.594	-138.11	-10.602	-137.92	-11.902	-108.22	
	 33.600	-12.693	-121.45	-10.894	-140.19	-10.868	-140.31	-11.540	-110.30	
	 33.700	-12.629	-123.66	-11.193	-142.38	-11.131	-142.33	-11.082	-112.69	
	 33.800	-12.660	-125.56	-11.473	-144.15	-11.436	-144.28	-10.760	-114.93	
	 33.900	-12.655	-126.82	-11.784	-145.89	-11.741	-145.85	-10.359	-117.45	
	 34.000	-12.563	-128.48	-12.053	-147.45	-12.066	-147.39	 -9.996	-120.11	
	 34.100	-12.493	-130.62	-12.391	-148.63	-12.347	-148.73	 -9.625	-123.07	
	 34.200	-12.553	-132.41	-12.706	-149.51	-12.648	-149.75	 -9.312	-125.92	
	 34.300	-12.653	-133.79	-12.973	-150.17	-12.957	-150.30	 -9.028	-129.10	
	 34.400	-12.677	-134.46	-13.210	-151.06	-13.205	-150.84	 -8.742	-132.23	
	 34.500	-12.636	-135.65	-13.380	-151.32	-13.391	-151.40	 -8.494	-135.56	
	 34.600	-12.573	-137.69	-13.514	-151.78	-13.576	-151.58	 -8.288	-139.08	
	 34.700	-12.636	-139.50	-13.608	-152.08	-13.645	-152.07	 -8.098	-142.68	
	 34.800	-12.777	-141.23	-13.712	-152.27	-13.716	-152.15	 -7.965	-145.72	
	 34.900	-12.825	-141.93	-13.714	-153.06	-13.714	-153.02	 -7.823	-149.16	
	 35.000	-12.746	-143.29	-13.749	-153.78	-13.733	-153.84	 -7.718	-152.73	
	 35.100	-12.775	-145.09	-13.728	-154.76	-13.710	-154.61	 -7.651	-156.21	
	 35.200	-12.845	-147.60	-13.767	-155.99	-13.696	-155.89	 -7.595	-159.42	
	 35.300	-13.095	-149.18	-13.684	-157.26	-13.681	-157.44	 -7.502	-162.99	
	 35.400	-13.204	-150.65	-13.675	-158.84	-13.641	-158.82	 -7.493	-166.54	
	 35.500	-13.314	-152.05	-13.673	-160.31	-13.633	-160.48	 -7.515	-170.18	
	 35.600	-13.336	-153.82	-13.600	-162.17	-13.617	-162.42	 -7.556	-173.66	
	 35.700	-13.483	-155.87	-13.595	-164.12	-13.598	-164.38	 -7.626	-176.97	
	 35.800	-13.696	-158.46	-13.601	-166.28	-13.651	-166.41	 -7.698	 179.73	
	 35.900	-13.973	-160.77	-13.620	-168.67	-13.640	-168.62	 -7.743	 176.43	
	 36.000	-14.198	-162.57	-13.630	-170.80	-13.680	-170.96	 -7.864	 173.19	
	 36.100	-14.408	-164.60	-13.703	-173.28	-13.695	-173.29	 -7.952	 169.99	
	 36.200	-14.733	-167.81	-13.764	-175.89	-13.741	-175.99	 -8.066	 166.96	
	 36.300	-15.125	-170.90	-13.842	-178.84	-13.813	-178.74	 -8.149	 163.62	
	 36.400	-15.785	-173.63	-13.937	 178.17	-13.952	 178.13	 -8.299	 160.64	
	 36.500	-16.510	-175.18	-14.119	 175.44	-14.106	 175.14	 -8.448	 157.75	
	 36.600	-16.926	-177.77	-14.341	 172.17	-14.297	 172.15	 -8.528	 155.00	
	 36.700	-17.466	 178.83	-14.566	 169.32	-14.574	 169.30	 -8.585	 151.47	
	 36.800	-18.348	 174.49	-14.866	 166.85	-14.840	 166.62	 -8.705	 148.03	
	 36.900	-19.639	 170.38	-15.186	 164.08	-15.161	 163.81	 -8.855	 144.92	
	 37.000	-21.121	 166.05	-15.550	 161.83	-15.539	 161.65	 -8.984	 141.34	
	 37.100	-22.677	 162.54	-15.974	 159.60	-15.947	 159.19	 -9.102	 137.76	
	 37.200	-24.913	 155.63	-16.373	 157.54	-16.348	 157.41	 -9.232	 134.01	
	 37.300	-28.359	 145.99	-16.817	 155.41	-16.793	 155.08	 -9.379	 130.19	
	 37.400	-33.474	 121.68	-17.249	 154.06	-17.269	 154.32	 -9.565	 125.84	
	 37.500	-37.696	 40.019	-17.731	 152.61	-17.680	 152.46	 -9.755	 121.66	
	 37.600	-31.442	-12.639	-18.251	 151.26	-18.199	 151.43	-10.016	 116.84	
	 37.700	-26.381	-22.815	-18.710	 150.88	-18.693	 150.92	-10.319	 112.46	
	 37.800	-23.255	-28.199	-19.269	 151.04	-19.166	 150.74	-10.681	 107.38	
	 37.900	-20.760	-35.249	-19.743	 151.40	-19.732	 150.91	-11.080	 102.95	
	 38.000	-18.748	-39.719	-20.230	 151.68	-20.155	 151.08	-11.446	 98.291	
	 38.100	-17.205	-46.362	-20.506	 151.56	-20.635	 151.90	-11.826	 93.311	
	 38.200	-16.044	-51.434	-21.031	 152.57	-21.105	 153.55	-12.380	 87.696	
	 38.300	-15.071	-55.169	-21.430	 155.25	-21.452	 154.56	-12.904	 82.305	
	 38.400	-14.100	-59.092	-21.859	 156.16	-21.920	 157.12	-13.687	 76.993	
	 38.500	-13.255	-63.822	-22.293	 159.65	-22.253	 158.54	-14.364	 71.501	
	 38.600	-12.514	-68.568	-22.350	 162.09	-22.476	 162.75	-15.201	 66.195	
	 38.700	-12.035	-72.858	-22.478	 164.23	-22.472	 164.91	-16.100	 60.371	
	 38.800	-11.556	-75.912	-22.655	 167.33	-22.580	 167.81	-17.215	 54.321	
	 38.900	-11.080	-79.855	-22.351	 170.49	-22.468	 170.22	-18.389	 49.265	
	 39.000	-10.564	-83.421	-22.361	 170.90	-22.284	 171.31	-19.861	 41.927	
	 39.100	-10.210	-87.725	-22.201	 173.83	-22.204	 173.28	-21.967	 36.508	
	 39.200	 -9.873	-91.443	-22.090	 177.20	-22.050	 175.47	-24.362	 32.222	
	 39.300	 -9.588	-94.842	-21.936	 177.97	-21.937	 178.38	-27.418	 28.788	
	 39.400	 -9.333	-98.719	-21.585	 179.05	-21.585	 179.12	-31.907	 25.286	
	 39.500	 -9.136	-102.35	-21.298	 178.47	-21.182	 179.21	-42.903	 18.069	
	 39.600	 -8.884	-105.47	-21.080	 179.66	-20.998	-179.58	-38.347	-178.35	
	 39.700	 -8.750	-108.95	-20.844	-178.19	-20.789	-179.29	-30.063	 178.67	
	 39.800	 -8.543	-112.16	-20.535	-179.96	-20.645	-178.71	-25.970	 172.27	
	 39.900	 -8.476	-116.06	-20.360	-179.49	-20.357	 179.79	-23.388	 167.10	
	 40.000	 -8.281	-118.90	-20.098	-179.38	-20.056	 179.50	-21.533	 162.31	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state021_001.txt

