! Date: Monday, June 28, 2004  2:53 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state020_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.003000 mA, Vctl =  5.000 V, Ictl = -0.002000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -9.078	 178.91	 -6.366	-173.03	 -6.364	-173.06	-14.794	 40.344	
	 20.100	 -9.100	 177.41	 -6.360	-175.91	 -6.353	-175.89	-14.891	 35.924	
	 20.200	 -9.180	 176.25	 -6.357	-178.64	 -6.354	-178.66	-14.880	 31.528	
	 20.300	 -9.262	 174.80	 -6.356	 178.80	 -6.364	 178.66	-14.928	 27.611	
	 20.400	 -9.296	 173.74	 -6.338	 175.97	 -6.349	 175.96	-14.859	 23.157	
	 20.500	 -9.370	 172.46	 -6.348	 173.27	 -6.356	 173.29	-14.879	 19.230	
	 20.600	 -9.418	 171.36	 -6.338	 170.61	 -6.360	 170.59	-14.845	 15.030	
	 20.700	 -9.427	 169.72	 -6.360	 167.99	 -6.332	 167.90	-14.843	 11.200	
	 20.800	 -9.503	 168.30	 -6.333	 165.23	 -6.344	 165.22	-14.767	  7.345	
	 20.900	 -9.589	 166.98	 -6.353	 162.56	 -6.353	 162.69	-14.801	  3.490	
	 21.000	 -9.672	 165.46	 -6.341	 160.04	 -6.342	 159.96	-14.749	 -0.291	
	 21.100	 -9.699	 163.94	 -6.364	 157.19	 -6.342	 157.36	-14.747	 -3.515	
	 21.200	 -9.779	 162.51	 -6.344	 154.62	 -6.359	 154.66	-14.697	 -6.802	
	 21.300	 -9.862	 161.02	 -6.373	 152.06	 -6.355	 152.06	-14.646	-10.363	
	 21.400	 -9.950	 159.59	 -6.364	 149.40	 -6.356	 149.42	-14.561	-13.616	
	 21.500	 -9.991	 158.31	 -6.389	 146.80	 -6.348	 146.78	-14.565	-17.431	
	 21.600	-10.086	 156.82	 -6.360	 144.20	 -6.370	 144.15	-14.504	-20.786	
	 21.700	-10.158	 155.63	 -6.396	 141.59	 -6.384	 141.54	-14.528	-24.132	
	 21.800	-10.197	 154.27	 -6.373	 139.18	 -6.389	 139.08	-14.519	-27.260	
	 21.900	-10.227	 152.85	 -6.382	 136.64	 -6.378	 136.51	-14.536	-30.408	
	 22.000	-10.289	 151.01	 -6.367	 133.99	 -6.373	 133.95	-14.523	-33.413	
	 22.100	-10.393	 149.32	 -6.389	 131.39	 -6.379	 131.29	-14.561	-36.329	
	 22.200	-10.494	 147.71	 -6.401	 128.85	 -6.380	 128.87	-14.564	-38.894	
	 22.300	-10.558	 146.31	 -6.408	 126.33	 -6.386	 126.42	-14.561	-41.922	
	 22.400	-10.654	 144.63	 -6.401	 123.91	 -6.403	 123.88	-14.588	-44.584	
	 22.500	-10.761	 143.02	 -6.420	 121.35	 -6.400	 121.26	-14.625	-47.348	
	 22.600	-10.842	 141.33	 -6.412	 118.92	 -6.403	 118.85	-14.651	-50.058	
	 22.700	-10.956	 139.85	 -6.433	 116.30	 -6.407	 116.42	-14.698	-52.636	
	 22.800	-11.003	 138.25	 -6.406	 113.90	 -6.404	 113.78	-14.704	-54.880	
	 22.900	-11.146	 136.63	 -6.409	 111.24	 -6.419	 111.23	-14.801	-57.892	
	 23.000	-11.283	 135.17	 -6.412	 108.96	 -6.418	 108.69	-14.827	-60.273	
	 23.100	-11.376	 133.60	 -6.427	 106.10	 -6.424	 106.26	-14.971	-62.608	
	 23.200	-11.443	 131.71	 -6.434	 103.68	 -6.446	 103.76	-15.043	-64.994	
	 23.300	-11.559	 130.44	 -6.436	 101.18	 -6.438	 101.25	-15.145	-67.699	
	 23.400	-11.705	 128.19	 -6.428	 98.584	 -6.432	 98.774	-15.310	-69.675	
	 23.500	-11.844	 126.93	 -6.444	 96.066	 -6.443	 96.199	-15.455	-72.075	
	 23.600	-11.960	 125.49	 -6.456	 93.690	 -6.460	 93.696	-15.631	-73.491	
	 23.700	-12.083	 123.72	 -6.454	 91.027	 -6.469	 91.142	-15.731	-75.584	
	 23.800	-12.163	 121.59	 -6.467	 88.604	 -6.466	 88.555	-15.913	-77.375	
	 23.900	-12.351	 120.00	 -6.474	 85.989	 -6.478	 86.078	-16.038	-79.485	
	 24.000	-12.551	 118.49	 -6.481	 83.657	 -6.488	 83.478	-16.233	-81.582	
	 24.100	-12.718	 116.73	 -6.501	 81.005	 -6.502	 80.831	-16.439	-83.401	
	 24.200	-12.841	 115.54	 -6.500	 78.588	 -6.501	 78.324	-16.706	-85.106	
	 24.300	-13.016	 114.09	 -6.519	 75.673	 -6.534	 75.675	-17.071	-86.993	
	 24.400	-13.168	 112.62	 -6.562	 73.184	 -6.546	 73.089	-17.465	-87.970	
	 24.500	-13.339	 111.02	 -6.576	 70.447	 -6.585	 70.473	-17.823	-88.253	
	 24.600	-13.447	 109.68	 -6.625	 67.983	 -6.603	 67.863	-18.178	-88.242	
	 24.700	-13.649	 108.21	 -6.663	 65.182	 -6.657	 65.178	-18.665	-88.133	
	 24.800	-13.724	 106.85	 -6.725	 62.538	 -6.715	 62.477	-19.210	-86.812	
	 24.900	-13.841	 105.18	 -6.802	 59.787	 -6.800	 59.813	-19.793	-84.307	
	 25.000	-13.888	 103.63	 -6.906	 57.269	 -6.906	 57.210	-20.302	-78.591	
	 25.100	-14.041	 101.81	 -7.023	 54.591	 -7.021	 54.810	-20.289	-71.496	
	 25.200	-14.090	 100.33	 -7.153	 52.134	 -7.161	 52.190	-19.891	-64.251	
	 25.300	-14.141	 98.774	 -7.314	 49.715	 -7.317	 49.903	-18.976	-57.679	
	 25.400	-14.113	 96.720	 -7.540	 47.943	 -7.532	 47.914	-17.605	-53.919	
	 25.500	-14.036	 93.839	 -7.747	 46.366	 -7.739	 46.538	-16.087	-54.063	
	 25.600	-13.992	 90.926	 -7.951	 45.555	 -7.942	 45.528	-14.728	-57.178	
	 25.700	-14.059	 86.628	 -8.065	 45.379	 -8.047	 45.463	-13.581	-62.360	
	 25.800	-14.086	 82.316	 -8.025	 45.598	 -8.014	 45.492	-12.749	-69.561	
	 25.900	-14.356	 76.867	 -7.817	 45.312	 -7.841	 45.293	-12.238	-77.361	
	 26.000	-14.671	 71.535	 -7.551	 44.304	 -7.572	 44.238	-12.113	-85.120	
	 26.100	-15.339	 66.648	 -7.265	 42.324	 -7.271	 42.214	-12.135	-92.193	
	 26.200	-16.026	 63.313	 -7.070	 40.062	 -7.055	 39.833	-12.410	-98.322	
	 26.300	-16.591	 59.873	 -6.840	 36.933	 -6.873	 37.041	-12.790	-103.00	
	 26.400	-17.156	 57.764	 -6.750	 34.175	 -6.754	 34.091	-13.178	-106.97	
	 26.500	-17.646	 55.232	 -6.676	 31.329	 -6.677	 31.216	-13.504	-109.91	
	 26.600	-17.989	 52.009	 -6.644	 28.635	 -6.616	 28.596	-13.793	-112.89	
	 26.700	-18.461	 48.749	 -6.582	 25.888	 -6.564	 25.981	-14.089	-115.20	
	 26.800	-19.021	 44.925	 -6.553	 23.344	 -6.514	 23.359	-14.346	-118.27	
	 26.900	-19.730	 42.008	 -6.472	 20.686	 -6.470	 20.635	-14.702	-121.00	
	 27.000	-20.128	 38.816	 -6.452	 18.045	 -6.441	 17.979	-15.083	-123.93	
	 27.100	-20.659	 35.315	 -6.425	 15.447	 -6.410	 15.334	-15.549	-125.76	
	 27.200	-21.374	 30.932	 -6.407	 12.812	 -6.390	 12.790	-15.934	-127.27	
	 27.300	-21.993	 27.565	 -6.363	 10.144	 -6.387	 10.144	-16.332	-128.53	
	 27.400	-22.514	 24.706	 -6.353	  7.678	 -6.375	  7.680	-16.760	-130.31	
	 27.500	-23.183	 21.341	 -6.333	  4.980	 -6.345	  5.043	-17.130	-131.47	
	 27.600	-23.561	 15.394	 -6.333	  2.451	 -6.347	  2.381	-17.686	-132.67	
	 27.700	-23.882	  9.810	 -6.317	 -0.183	 -6.344	 -0.001	-18.116	-133.05	
	 27.800	-24.556	  4.112	 -6.327	 -2.712	 -6.331	 -2.750	-18.638	-133.18	
	 27.900	-25.359	 -2.136	 -6.325	 -5.399	 -6.321	 -5.392	-19.159	-133.12	
	 28.000	-26.043	 -7.476	 -6.318	 -8.050	 -6.315	 -8.042	-19.584	-132.91	
	 28.100	-26.172	-10.500	 -6.334	-10.512	 -6.335	-10.614	-20.079	-132.29	
	 28.200	-26.426	-17.061	 -6.344	-13.154	 -6.356	-13.200	-20.625	-131.89	
	 28.300	-26.551	-25.196	 -6.352	-15.777	 -6.353	-15.803	-21.136	-130.87	
	 28.400	-26.923	-32.366	 -6.362	-18.186	 -6.375	-18.246	-21.776	-129.73	
	 28.500	-27.389	-37.349	 -6.378	-20.827	 -6.380	-20.850	-22.453	-126.58	
	 28.600	-27.204	-43.300	 -6.403	-23.346	 -6.384	-23.552	-22.973	-122.45	
	 28.700	-26.972	-47.712	 -6.395	-26.179	 -6.403	-26.161	-23.455	-118.16	
	 28.800	-27.199	-53.941	 -6.431	-28.627	 -6.419	-28.583	-23.869	-113.97	
	 28.900	-26.848	-59.798	 -6.446	-31.215	 -6.431	-31.203	-24.145	-107.44	
	 29.000	-27.116	-66.135	 -6.456	-33.808	 -6.455	-33.756	-24.146	-101.61	
	 29.100	-27.123	-68.028	 -6.478	-36.354	 -6.466	-36.461	-24.053	-94.344	
	 29.200	-27.000	-69.615	 -6.489	-38.927	 -6.495	-39.015	-23.854	-88.684	
	 29.300	-26.652	-72.556	 -6.524	-41.472	 -6.539	-41.536	-23.547	-83.463	
	 29.400	-26.065	-77.339	 -6.567	-44.163	 -6.553	-44.086	-23.055	-78.275	
	 29.500	-26.084	-81.590	 -6.590	-46.525	 -6.589	-46.677	-22.459	-73.573	
	 29.600	-26.128	-81.024	 -6.618	-49.023	 -6.630	-49.065	-21.779	-70.130	
	 29.700	-26.007	-81.508	 -6.678	-51.746	 -6.649	-51.746	-20.974	-66.914	
	 29.800	-25.612	-82.853	 -6.692	-54.191	 -6.669	-54.438	-20.165	-64.429	
	 29.900	-25.265	-85.381	 -6.727	-57.120	 -6.705	-57.047	-19.414	-63.531	
	 30.000	-25.249	-86.626	 -6.792	-59.548	 -6.752	-59.617	-18.779	-62.663	
	 30.100	-25.103	-85.902	 -6.804	-62.084	 -6.823	-62.178	-18.205	-62.377	
	 30.200	-24.782	-84.838	 -6.864	-64.711	 -6.848	-64.908	-17.555	-62.352	
	 30.300	-24.289	-84.453	 -6.925	-67.504	 -6.896	-67.558	-16.975	-62.672	
	 30.400	-23.716	-84.071	 -6.956	-70.351	 -6.963	-70.090	-16.429	-62.740	
	 30.500	-23.445	-86.354	 -7.020	-72.835	 -7.036	-72.840	-15.923	-63.489	
	 30.600	-23.400	-87.359	 -7.076	-75.275	 -7.085	-75.423	-15.478	-63.797	
	 30.700	-22.968	-86.394	 -7.149	-78.246	 -7.121	-78.024	-14.922	-64.711	
	 30.800	-22.591	-83.625	 -7.172	-80.728	 -7.191	-80.744	-14.366	-65.257	
	 30.900	-22.019	-83.135	 -7.248	-83.380	 -7.303	-83.442	-13.947	-66.631	
	 31.000	-21.731	-84.798	 -7.345	-86.144	 -7.357	-86.064	-13.443	-67.780	
	 31.100	-21.277	-84.840	 -7.441	-88.623	 -7.440	-88.624	-13.081	-69.220	
	 31.200	-20.949	-83.936	 -7.506	-91.303	 -7.516	-91.378	-12.629	-70.120	
	 31.300	-20.372	-83.203	 -7.602	-94.041	 -7.597	-94.074	-12.237	-71.732	
	 31.400	-19.791	-83.968	 -7.684	-96.721	 -7.685	-96.811	-11.846	-73.514	
	 31.500	-19.234	-85.042	 -7.784	-99.383	 -7.770	-99.429	-11.581	-74.885	
	 31.600	-18.971	-86.241	 -7.900	-102.06	 -7.885	-102.12	-11.262	-76.282	
	 31.700	-18.597	-86.149	 -8.019	-104.71	 -8.027	-104.97	-10.989	-78.239	
	 31.800	-18.156	-86.013	 -8.147	-107.35	 -8.140	-107.38	-10.683	-79.564	
	 31.900	-17.557	-87.299	 -8.284	-109.97	 -8.268	-110.03	-10.435	-81.271	
	 32.000	-17.093	-88.763	 -8.397	-112.65	 -8.384	-112.64	-10.178	-82.828	
	 32.100	-16.622	-90.688	 -8.503	-115.18	 -8.552	-115.29	 -9.947	-84.329	
	 32.200	-16.434	-91.605	 -8.643	-117.95	 -8.666	-117.90	 -9.696	-85.861	
	 32.300	-16.007	-92.461	 -8.811	-120.60	 -8.798	-120.40	 -9.424	-87.573	
	 32.400	-15.554	-94.357	 -8.979	-123.32	 -8.957	-123.02	 -9.213	-89.132	
	 32.500	-15.263	-95.825	 -9.103	-125.74	 -9.109	-125.71	 -8.983	-90.995	
	 32.600	-14.903	-97.460	 -9.280	-128.51	 -9.281	-128.27	 -8.759	-92.698	
	 32.700	-14.633	-98.957	 -9.458	-130.80	 -9.447	-130.95	 -8.548	-94.611	
	 32.800	-14.419	-100.49	 -9.633	-133.50	 -9.638	-133.54	 -8.376	-96.257	
	 32.900	-14.099	-101.42	 -9.824	-136.08	 -9.828	-136.07	 -8.210	-98.317	
	 33.000	-13.741	-104.13	-10.031	-138.43	-10.038	-138.71	 -8.060	-99.981	
	 33.100	-13.525	-106.12	-10.246	-141.08	-10.257	-141.14	 -7.909	-101.96	
	 33.200	-13.303	-108.09	-10.478	-143.42	-10.500	-143.54	 -7.777	-103.54	
	 33.300	-13.158	-109.32	-10.727	-145.74	-10.736	-145.90	 -7.632	-105.50	
	 33.400	-12.969	-110.98	-11.008	-148.16	-11.008	-148.13	 -7.552	-106.98	
	 33.500	-12.702	-113.54	-11.260	-150.28	-11.295	-150.29	 -7.438	-108.75	
	 33.600	-12.472	-116.09	-11.555	-152.25	-11.555	-152.39	 -7.268	-110.09	
	 33.700	-12.472	-118.76	-11.856	-154.26	-11.833	-154.10	 -7.087	-111.98	
	 33.800	-12.478	-120.71	-12.143	-155.98	-12.127	-155.99	 -6.952	-113.80	
	 33.900	-12.455	-122.36	-12.458	-157.43	-12.457	-157.46	 -6.794	-115.74	
	 34.000	-12.377	-124.34	-12.782	-158.93	-12.742	-158.92	 -6.648	-117.86	
	 34.100	-12.342	-126.53	-13.066	-159.91	-13.039	-160.07	 -6.505	-120.29	
	 34.200	-12.368	-128.91	-13.427	-160.71	-13.345	-161.06	 -6.411	-122.59	
	 34.300	-12.484	-130.27	-13.647	-161.13	-13.631	-161.39	 -6.320	-124.97	
	 34.400	-12.536	-131.13	-13.857	-161.67	-13.897	-161.78	 -6.253	-127.55	
	 34.500	-12.512	-132.63	-14.043	-161.94	-14.065	-161.95	 -6.194	-130.25	
	 34.600	-12.439	-134.54	-14.166	-162.17	-14.219	-161.96	 -6.199	-132.88	
	 34.700	-12.531	-136.03	-14.239	-162.02	-14.252	-161.96	 -6.209	-135.55	
	 34.800	-12.658	-137.97	-14.267	-162.34	-14.293	-162.22	 -6.262	-138.16	
	 34.900	-12.706	-139.20	-14.272	-162.89	-14.286	-162.72	 -6.287	-140.80	
	 35.000	-12.639	-140.24	-14.215	-163.72	-14.187	-163.32	 -6.374	-143.52	
	 35.100	-12.677	-141.69	-14.119	-164.57	-14.124	-164.38	 -6.465	-146.23	
	 35.200	-12.747	-144.33	-14.090	-165.55	-14.060	-165.53	 -6.604	-148.75	
	 35.300	-12.944	-146.00	-14.002	-167.07	-13.943	-166.82	 -6.705	-151.50	
	 35.400	-13.074	-147.19	-13.903	-168.70	-13.905	-168.55	 -6.875	-154.29	
	 35.500	-13.155	-148.57	-13.839	-170.40	-13.812	-170.54	 -7.053	-157.38	
	 35.600	-13.133	-150.24	-13.746	-172.38	-13.722	-172.69	 -7.357	-159.91	
	 35.700	-13.377	-151.91	-13.730	-174.43	-13.649	-174.99	 -7.611	-162.31	
	 35.800	-13.512	-154.56	-13.644	-176.97	-13.657	-177.11	 -7.909	-164.91	
	 35.900	-13.746	-156.35	-13.617	-179.65	-13.651	-179.75	 -8.191	-167.34	
	 36.000	-13.927	-158.27	-13.590	 177.46	-13.599	 177.49	 -8.573	-169.86	
	 36.100	-14.147	-160.20	-13.606	 174.73	-13.622	 174.78	 -8.946	-172.03	
	 36.200	-14.411	-163.56	-13.628	 171.80	-13.601	 171.93	 -9.335	-174.07	
	 36.300	-14.786	-166.45	-13.717	 168.51	-13.679	 168.48	 -9.732	-176.29	
	 36.400	-15.326	-169.50	-13.795	 165.17	-13.763	 165.35	-10.176	-178.40	
	 36.500	-15.878	-171.24	-13.919	 161.85	-13.932	 161.88	-10.664	 179.94	
	 36.600	-16.369	-173.71	-14.112	 158.56	-14.101	 158.70	-11.129	 178.05	
	 36.700	-16.937	-176.74	-14.408	 155.38	-14.327	 155.24	-11.603	 175.86	
	 36.800	-17.757	 178.20	-14.639	 152.18	-14.621	 152.04	-12.275	 173.54	
	 36.900	-18.927	 174.50	-14.942	 148.91	-14.888	 148.84	-12.956	 171.22	
	 37.000	-20.401	 171.14	-15.295	 145.94	-15.301	 145.79	-13.730	 169.32	
	 37.100	-21.754	 167.39	-15.679	 143.46	-15.642	 143.07	-14.638	 167.30	
	 37.200	-23.875	 162.84	-16.069	 140.71	-16.034	 140.55	-15.663	 164.94	
	 37.300	-26.863	 154.40	-16.513	 138.11	-16.453	 138.43	-16.991	 163.53	
	 37.400	-32.061	 141.35	-16.983	 136.06	-16.974	 136.04	-18.565	 162.32	
	 37.500	-43.262	 67.291	-17.469	 134.02	-17.453	 134.22	-20.655	 162.72	
	 37.600	-32.639	-15.235	-17.949	 132.75	-17.901	 132.69	-23.420	 166.76	
	 37.700	-27.112	-29.053	-18.521	 130.97	-18.456	 131.08	-26.994	 179.85	
	 37.800	-23.879	-32.148	-19.108	 130.44	-19.048	 130.34	-29.917	-144.23	
	 37.900	-21.092	-37.657	-19.533	 128.95	-19.557	 129.75	-27.883	-103.53	
	 38.000	-18.907	-42.161	-20.142	 129.32	-20.111	 129.75	-23.918	-88.083	
	 38.100	-17.427	-48.336	-20.714	 129.21	-20.651	 129.85	-21.044	-83.248	
	 38.200	-16.038	-52.753	-21.249	 129.73	-21.250	 130.16	-18.759	-82.456	
	 38.300	-15.099	-56.241	-21.862	 131.08	-21.872	 131.96	-16.970	-83.278	
	 38.400	-14.131	-60.134	-22.210	 133.46	-22.262	 133.06	-15.449	-85.942	
	 38.500	-13.329	-65.046	-22.736	 134.11	-22.863	 134.77	-14.393	-89.185	
	 38.600	-12.513	-69.328	-23.080	 137.47	-23.161	 137.50	-13.349	-93.169	
	 38.700	-11.953	-73.532	-23.365	 141.93	-23.345	 140.70	-12.700	-96.111	
	 38.800	-11.496	-76.934	-23.389	 144.13	-23.578	 144.50	-12.005	-99.397	
	 38.900	-11.009	-80.523	-23.566	 146.81	-23.601	 146.62	-11.452	-102.85	
	 39.000	-10.564	-84.107	-23.527	 150.71	-23.572	 149.07	-10.993	-106.67	
	 39.100	-10.132	-88.526	-23.356	 152.09	-23.391	 152.21	-10.594	-110.19	
	 39.200	 -9.823	-91.835	-23.297	 153.76	-23.360	 153.92	-10.274	-113.98	
	 39.300	 -9.485	-95.294	-23.163	 157.81	-23.171	 157.03	-10.032	-117.51	
	 39.400	 -9.289	-98.651	-22.741	 158.12	-22.799	 158.48	 -9.851	-121.34	
	 39.500	 -9.076	-102.55	-22.545	 159.28	-22.504	 160.55	 -9.692	-124.69	
	 39.600	 -8.791	-106.01	-22.478	 160.70	-22.321	 161.24	 -9.630	-128.43	
	 39.700	 -8.639	-108.99	-22.138	 162.47	-22.179	 161.41	 -9.643	-131.94	
	 39.800	 -8.525	-112.22	-22.098	 163.35	-21.933	 162.47	 -9.631	-135.83	
	 39.900	 -8.372	-115.64	-21.717	 163.55	-21.615	 161.86	 -9.769	-139.04	
	 40.000	 -8.211	-118.85	-21.211	 163.31	-21.166	 162.78	 -9.957	-142.17	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state020_001.txt

