! Date: Monday, June 28, 2004  2:52 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state019_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.002000 mA, Vctl =  5.000 V, Ictl = -0.001000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -7.932	 171.16	 -6.911	 171.70	 -6.923	 171.70	-14.863	 41.551	
	 20.100	 -7.990	 169.91	 -6.902	 169.02	 -6.914	 168.96	-15.400	 36.783	
	 20.200	 -8.115	 168.45	 -6.879	 166.37	 -6.889	 166.22	-15.863	 31.628	
	 20.300	 -8.282	 166.98	 -6.897	 163.83	 -6.866	 163.67	-16.308	 26.815	
	 20.400	 -8.338	 165.72	 -6.829	 161.13	 -6.831	 161.17	-16.731	 21.119	
	 20.500	 -8.471	 164.46	 -6.839	 158.46	 -6.836	 158.48	-17.144	 15.520	
	 20.600	 -8.553	 163.23	 -6.804	 155.85	 -6.817	 155.84	-17.541	  9.230	
	 20.700	 -8.602	 161.50	 -6.790	 153.25	 -6.781	 153.28	-17.950	  2.985	
	 20.800	 -8.726	 160.34	 -6.779	 150.63	 -6.777	 150.72	-18.249	 -3.490	
	 20.900	 -8.832	 158.87	 -6.784	 148.13	 -6.766	 148.12	-18.537	-10.086	
	 21.000	 -8.889	 157.35	 -6.752	 145.43	 -6.761	 145.45	-18.739	-17.115	
	 21.100	 -9.030	 155.76	 -6.777	 142.80	 -6.745	 142.99	-19.048	-24.184	
	 21.200	 -9.125	 154.45	 -6.736	 140.31	 -6.736	 140.37	-19.105	-30.330	
	 21.300	 -9.247	 152.94	 -6.755	 137.71	 -6.749	 137.76	-19.072	-37.234	
	 21.400	 -9.341	 151.68	 -6.726	 135.19	 -6.735	 135.26	-19.010	-43.535	
	 21.500	 -9.411	 150.53	 -6.741	 132.74	 -6.718	 132.67	-18.938	-50.875	
	 21.600	 -9.539	 149.12	 -6.734	 130.15	 -6.736	 130.12	-18.814	-57.178	
	 21.700	 -9.609	 147.77	 -6.740	 127.59	 -6.753	 127.54	-18.682	-63.256	
	 21.800	 -9.674	 146.53	 -6.717	 125.21	 -6.737	 125.21	-18.447	-69.205	
	 21.900	 -9.743	 144.86	 -6.726	 122.71	 -6.715	 122.69	-18.260	-74.982	
	 22.000	 -9.870	 143.21	 -6.693	 120.13	 -6.711	 120.25	-18.027	-80.298	
	 22.100	 -9.953	 141.71	 -6.725	 117.61	 -6.715	 117.66	-17.798	-85.476	
	 22.200	-10.024	 140.27	 -6.714	 115.36	 -6.703	 115.18	-17.577	-89.854	
	 22.300	-10.144	 138.90	 -6.709	 112.75	 -6.711	 112.81	-17.300	-94.566	
	 22.400	-10.232	 137.10	 -6.728	 110.34	 -6.716	 110.35	-17.057	-98.893	
	 22.500	-10.356	 135.54	 -6.729	 107.82	 -6.724	 107.93	-16.833	-103.23	
	 22.600	-10.478	 133.97	 -6.733	 105.52	 -6.719	 105.34	-16.641	-106.90	
	 22.700	-10.592	 132.52	 -6.745	 103.06	 -6.724	 103.03	-16.396	-111.04	
	 22.800	-10.685	 130.60	 -6.747	 100.64	 -6.740	 100.51	-16.186	-114.46	
	 22.900	-10.820	 129.21	 -6.747	 98.014	 -6.732	 98.044	-16.003	-118.64	
	 23.000	-10.906	 127.63	 -6.722	 95.771	 -6.752	 95.619	-15.840	-121.64	
	 23.100	-11.032	 126.40	 -6.746	 93.155	 -6.751	 93.432	-15.648	-125.10	
	 23.200	-11.081	 124.58	 -6.737	 90.803	 -6.751	 90.905	-15.470	-128.38	
	 23.300	-11.231	 123.07	 -6.744	 88.297	 -6.742	 88.503	-15.301	-131.60	
	 23.400	-11.327	 121.00	 -6.749	 85.846	 -6.748	 86.037	-15.188	-134.57	
	 23.500	-11.502	 119.44	 -6.767	 83.402	 -6.757	 83.640	-15.110	-138.20	
	 23.600	-11.622	 118.13	 -6.772	 81.180	 -6.758	 81.177	-15.007	-140.75	
	 23.700	-11.743	 116.27	 -6.765	 78.576	 -6.753	 78.630	-14.905	-143.56	
	 23.800	-11.843	 114.46	 -6.766	 76.196	 -6.782	 76.215	-14.839	-146.39	
	 23.900	-12.017	 112.76	 -6.781	 73.745	 -6.797	 73.731	-14.693	-149.15	
	 24.000	-12.169	 111.16	 -6.796	 71.450	 -6.797	 71.180	-14.661	-152.18	
	 24.100	-12.349	 109.69	 -6.810	 68.896	 -6.807	 68.688	-14.553	-155.32	
	 24.200	-12.467	 107.98	 -6.814	 66.462	 -6.808	 66.335	-14.561	-158.22	
	 24.300	-12.632	 106.70	 -6.828	 63.872	 -6.825	 63.874	-14.547	-161.68	
	 24.400	-12.729	 105.00	 -6.856	 61.440	 -6.858	 61.269	-14.656	-164.84	
	 24.500	-12.900	 103.25	 -6.878	 58.714	 -6.880	 58.741	-14.760	-167.55	
	 24.600	-12.964	 101.79	 -6.925	 56.272	 -6.908	 56.301	-14.877	-170.79	
	 24.700	-13.148	 100.22	 -6.959	 53.726	 -6.955	 53.820	-14.998	-173.87	
	 24.800	-13.242	 98.369	 -6.998	 51.130	 -7.006	 51.082	-15.224	-177.44	
	 24.900	-13.332	 96.601	 -7.078	 48.554	 -7.077	 48.714	-15.570	 178.94	
	 25.000	-13.402	 94.677	 -7.177	 46.055	 -7.150	 46.035	-16.100	 175.14	
	 25.100	-13.521	 92.444	 -7.272	 43.530	 -7.266	 43.561	-16.764	 172.34	
	 25.200	-13.623	 91.146	 -7.384	 41.296	 -7.388	 41.122	-17.689	 169.89	
	 25.300	-13.689	 89.155	 -7.533	 38.792	 -7.527	 38.838	-18.984	 168.36	
	 25.400	-13.689	 87.205	 -7.740	 36.892	 -7.732	 36.906	-20.652	 170.65	
	 25.500	-13.742	 84.024	 -7.931	 35.203	 -7.951	 35.392	-22.528	-179.02	
	 25.600	-13.749	 80.730	 -8.108	 34.092	 -8.127	 34.134	-23.502	-158.55	
	 25.700	-13.783	 77.133	 -8.282	 34.013	 -8.288	 33.903	-21.751	-137.25	
	 25.800	-13.866	 72.882	 -8.289	 34.137	 -8.295	 34.092	-18.878	-129.40	
	 25.900	-14.059	 68.109	 -8.150	 34.101	 -8.168	 34.126	-16.486	-131.30	
	 26.000	-14.488	 63.520	 -7.881	 33.339	 -7.895	 33.274	-14.857	-137.34	
	 26.100	-14.932	 59.371	 -7.578	 31.492	 -7.583	 31.679	-13.735	-144.12	
	 26.200	-15.478	 56.186	 -7.320	 29.366	 -7.340	 29.219	-13.142	-150.87	
	 26.300	-15.991	 52.795	 -7.158	 26.481	 -7.144	 26.557	-12.756	-156.94	
	 26.400	-16.426	 50.986	 -7.042	 23.658	 -7.022	 23.612	-12.640	-162.17	
	 26.500	-16.757	 48.101	 -6.974	 20.855	 -6.955	 20.772	-12.501	-166.31	
	 26.600	-17.000	 45.739	 -6.919	 18.308	 -6.909	 18.252	-12.437	-170.09	
	 26.700	-17.346	 41.904	 -6.871	 15.699	 -6.854	 15.547	-12.345	-173.28	
	 26.800	-17.682	 39.086	 -6.827	 13.047	 -6.799	 13.033	-12.268	-176.63	
	 26.900	-18.151	 35.496	 -6.776	 10.439	 -6.772	 10.599	-12.198	-179.94	
	 27.000	-18.296	 32.685	 -6.746	  7.898	 -6.742	  7.918	-12.235	 176.39	
	 27.100	-18.720	 28.884	 -6.729	  5.416	 -6.727	  5.349	-12.304	 173.80	
	 27.200	-19.139	 25.374	 -6.702	  2.933	 -6.707	  2.895	-12.334	 170.90	
	 27.300	-19.473	 21.533	 -6.703	  0.431	 -6.687	  0.441	-12.391	 168.29	
	 27.400	-19.749	 18.693	 -6.665	 -2.122	 -6.694	 -1.972	-12.464	 165.77	
	 27.500	-20.040	 14.362	 -6.649	 -4.603	 -6.670	 -4.560	-12.529	 163.30	
	 27.600	-20.167	 10.087	 -6.659	 -7.096	 -6.628	 -7.030	-12.633	 160.88	
	 27.700	-20.286	  5.133	 -6.655	 -9.660	 -6.646	 -9.439	-12.718	 158.92	
	 27.800	-20.553	  0.843	 -6.644	-12.156	 -6.631	-12.107	-12.858	 156.36	
	 27.900	-20.862	 -4.039	 -6.638	-14.595	 -6.638	-14.658	-12.965	 154.23	
	 28.000	-21.107	 -8.262	 -6.639	-17.285	 -6.620	-17.174	-13.076	 152.01	
	 28.100	-21.150	-12.796	 -6.642	-19.579	 -6.640	-19.702	-13.236	 150.14	
	 28.200	-21.108	-17.180	 -6.650	-22.023	 -6.670	-22.133	-13.326	 147.67	
	 28.300	-21.001	-22.708	 -6.670	-24.575	 -6.679	-24.558	-13.442	 145.62	
	 28.400	-21.286	-27.511	 -6.673	-27.013	 -6.701	-26.998	-13.602	 143.12	
	 28.500	-21.257	-31.805	 -6.669	-29.389	 -6.672	-29.395	-13.775	 140.71	
	 28.600	-21.154	-35.716	 -6.704	-31.921	 -6.704	-31.925	-13.978	 138.35	
	 28.700	-21.109	-40.473	 -6.714	-34.461	 -6.689	-34.348	-14.167	 136.43	
	 28.800	-20.996	-44.514	 -6.709	-36.810	 -6.702	-36.722	-14.361	 133.84	
	 28.900	-20.916	-49.564	 -6.743	-39.329	 -6.698	-39.218	-14.594	 131.68	
	 29.000	-20.736	-54.077	 -6.739	-41.840	 -6.695	-41.736	-14.873	 129.28	
	 29.100	-20.682	-55.492	 -6.728	-44.161	 -6.710	-44.299	-15.139	 126.94	
	 29.200	-20.558	-59.385	 -6.744	-46.687	 -6.750	-46.698	-15.417	 124.67	
	 29.300	-20.354	-63.029	 -6.767	-49.213	 -6.768	-49.325	-15.711	 122.37	
	 29.400	-20.032	-66.503	 -6.787	-51.636	 -6.772	-51.745	-16.024	 119.51	
	 29.500	-20.008	-70.149	 -6.791	-54.095	 -6.794	-54.260	-16.349	 117.10	
	 29.600	-20.090	-73.198	 -6.803	-56.509	 -6.810	-56.677	-16.701	 114.41	
	 29.700	-19.764	-74.364	 -6.844	-59.135	 -6.842	-59.136	-17.147	 111.26	
	 29.800	-19.635	-76.560	 -6.854	-61.498	 -6.859	-61.679	-17.588	 108.44	
	 29.900	-19.282	-79.526	 -6.879	-64.108	 -6.872	-64.235	-18.069	 105.48	
	 30.000	-19.295	-81.794	 -6.916	-66.733	 -6.902	-66.819	-18.552	 102.62	
	 30.100	-19.173	-83.893	 -6.917	-69.349	 -6.925	-69.194	-19.075	 99.067	
	 30.200	-19.112	-85.021	 -6.964	-71.902	 -6.954	-71.933	-19.644	 95.424	
	 30.300	-18.709	-86.298	 -7.000	-74.538	 -6.974	-74.481	-20.263	 92.390	
	 30.400	-18.412	-88.307	 -7.029	-77.285	 -7.032	-77.141	-20.911	 87.199	
	 30.500	-18.217	-90.953	 -7.078	-79.832	 -7.043	-79.826	-21.642	 83.222	
	 30.600	-18.315	-92.559	 -7.125	-82.466	 -7.100	-82.427	-22.512	 78.348	
	 30.700	-18.107	-93.153	 -7.138	-85.124	 -7.128	-85.147	-23.340	 72.831	
	 30.800	-17.897	-94.183	 -7.176	-87.958	 -7.187	-87.891	-24.105	 65.640	
	 30.900	-17.663	-94.833	 -7.233	-90.451	 -7.246	-90.509	-25.252	 55.795	
	 31.000	-17.497	-96.620	 -7.281	-93.238	 -7.295	-93.144	-26.354	 46.681	
	 31.100	-17.397	-97.687	 -7.374	-95.742	 -7.357	-95.871	-27.303	 35.098	
	 31.200	-17.340	-98.423	 -7.422	-98.584	 -7.432	-98.521	-27.821	 21.264	
	 31.300	-17.148	-98.388	 -7.460	-101.20	 -7.475	-101.33	-28.218	  4.530	
	 31.400	-16.847	-99.110	 -7.550	-103.97	 -7.544	-103.89	-27.987	-11.686	
	 31.500	-16.539	-100.43	 -7.644	-106.76	 -7.609	-106.78	-27.412	-23.841	
	 31.600	-16.405	-101.63	 -7.711	-109.46	 -7.699	-109.50	-26.577	-36.707	
	 31.700	-16.301	-102.18	 -7.806	-112.23	 -7.786	-112.36	-25.672	-47.128	
	 31.800	-16.094	-101.63	 -7.910	-114.98	 -7.866	-114.98	-24.545	-55.779	
	 31.900	-15.747	-102.71	 -8.002	-117.66	 -7.993	-117.72	-23.553	-63.897	
	 32.000	-15.485	-103.81	 -8.100	-120.63	 -8.091	-120.64	-22.659	-69.827	
	 32.100	-15.258	-105.18	 -8.227	-123.42	 -8.216	-123.55	-21.825	-75.185	
	 32.200	-15.118	-105.94	 -8.345	-126.19	 -8.331	-126.20	-21.038	-79.677	
	 32.300	-14.952	-106.69	 -8.463	-128.99	 -8.452	-128.88	-20.261	-84.204	
	 32.400	-14.692	-107.24	 -8.605	-131.74	 -8.575	-131.72	-19.583	-88.225	
	 32.500	-14.445	-108.25	 -8.719	-134.38	 -8.717	-134.64	-18.973	-91.781	
	 32.600	-14.235	-109.66	 -8.862	-137.39	 -8.841	-137.36	-18.337	-95.046	
	 32.700	-14.037	-111.02	 -9.029	-140.14	 -9.005	-140.23	-17.770	-98.472	
	 32.800	-13.846	-111.52	 -9.185	-143.06	 -9.183	-143.04	-17.253	-101.79	
	 32.900	-13.674	-112.21	 -9.345	-145.85	 -9.342	-145.81	-16.837	-105.23	
	 33.000	-13.398	-113.68	 -9.530	-148.52	 -9.547	-148.72	-16.410	-107.92	
	 33.100	-13.168	-115.09	 -9.720	-151.25	 -9.728	-151.44	-16.049	-110.97	
	 33.200	-13.028	-116.54	 -9.913	-154.16	 -9.927	-154.19	-15.685	-113.30	
	 33.300	-12.866	-117.78	-10.114	-157.00	-10.149	-156.99	-15.299	-116.23	
	 33.400	-12.682	-118.98	-10.371	-159.76	-10.379	-159.73	-15.024	-118.48	
	 33.500	-12.436	-120.42	-10.630	-162.61	-10.625	-162.38	-14.744	-120.91	
	 33.600	-12.217	-122.77	-10.919	-165.04	-10.852	-165.02	-14.425	-122.96	
	 33.700	-12.215	-125.50	-11.155	-167.80	-11.157	-167.77	-14.085	-125.58	
	 33.800	-12.150	-127.22	-11.432	-170.47	-11.447	-170.29	-13.814	-127.40	
	 33.900	-12.078	-128.36	-11.790	-172.84	-11.762	-172.64	-13.480	-130.10	
	 34.000	-11.954	-130.25	-12.138	-175.20	-12.091	-175.20	-13.168	-132.38	
	 34.100	-11.873	-132.17	-12.454	-177.30	-12.450	-177.24	-12.844	-135.15	
	 34.200	-11.874	-134.73	-12.827	-179.47	-12.814	-179.38	-12.637	-137.78	
	 34.300	-11.939	-136.03	-13.215	 178.88	-13.239	 178.86	-12.337	-140.75	
	 34.400	-11.948	-137.78	-13.637	 177.39	-13.633	 177.52	-12.084	-143.63	
	 34.500	-11.900	-139.26	-14.012	 176.62	-13.978	 176.42	-11.840	-146.95	
	 34.600	-11.867	-141.67	-14.414	 175.52	-14.410	 175.74	-11.644	-150.60	
	 34.700	-11.978	-143.84	-14.714	 175.27	-14.720	 175.28	-11.481	-154.27	
	 34.800	-12.091	-146.09	-14.986	 174.96	-14.975	 175.27	-11.396	-158.05	
	 34.900	-12.182	-147.47	-15.202	 175.05	-15.205	 175.14	-11.286	-162.21	
	 35.000	-12.207	-148.98	-15.379	 175.61	-15.329	 175.13	-11.288	-166.36	
	 35.100	-12.282	-151.21	-15.460	 175.13	-15.453	 175.24	-11.301	-170.62	
	 35.200	-12.403	-153.23	-15.504	 175.33	-15.511	 174.93	-11.392	-174.74	
	 35.300	-12.614	-155.84	-15.511	 174.60	-15.503	 174.67	-11.495	-179.06	
	 35.400	-12.878	-157.03	-15.446	 174.35	-15.471	 173.79	-11.680	 175.96	
	 35.500	-13.062	-158.35	-15.415	 173.10	-15.354	 172.72	-11.962	 170.84	
	 35.600	-13.120	-160.26	-15.243	 171.38	-15.300	 171.33	-12.394	 166.36	
	 35.700	-13.319	-162.49	-15.227	 169.73	-15.193	 169.52	-12.865	 161.78	
	 35.800	-13.491	-164.82	-15.177	 167.08	-15.169	 167.12	-13.460	 157.20	
	 35.900	-13.855	-166.92	-15.081	 164.93	-15.089	 164.81	-14.120	 152.92	
	 36.000	-14.092	-168.74	-15.115	 161.98	-15.083	 162.22	-14.933	 148.68	
	 36.100	-14.396	-170.70	-15.129	 159.26	-15.109	 159.35	-15.822	 144.81	
	 36.200	-14.617	-174.18	-15.190	 156.20	-15.174	 156.12	-16.953	 141.38	
	 36.300	-15.160	-177.83	-15.282	 153.03	-15.232	 152.93	-18.283	 137.70	
	 36.400	-15.767	 178.89	-15.392	 149.16	-15.380	 149.07	-20.006	 136.02	
	 36.500	-16.519	 176.94	-15.621	 146.05	-15.540	 145.82	-21.840	 137.08	
	 36.600	-17.080	 173.87	-15.820	 142.40	-15.837	 142.53	-24.149	 140.74	
	 36.700	-17.767	 170.29	-16.080	 139.43	-16.066	 138.80	-26.944	 149.38	
	 36.800	-18.670	 166.74	-16.426	 135.46	-16.445	 135.68	-29.839	 173.78	
	 36.900	-20.111	 161.85	-16.790	 132.66	-16.828	 132.19	-29.467	-149.17	
	 37.000	-21.545	 157.94	-17.207	 129.26	-17.255	 129.03	-26.372	-128.16	
	 37.100	-23.298	 152.59	-17.697	 126.25	-17.701	 126.03	-23.349	-120.81	
	 37.200	-25.218	 145.09	-18.152	 123.54	-18.201	 123.19	-20.997	-119.98	
	 37.300	-28.442	 131.17	-18.751	 120.80	-18.676	 120.97	-19.132	-120.57	
	 37.400	-33.174	 100.69	-19.231	 118.21	-19.230	 118.38	-17.739	-123.26	
	 37.500	-33.862	 35.754	-19.867	 116.28	-19.956	 116.23	-16.454	-125.70	
	 37.600	-29.562	 -5.242	-20.610	 114.17	-20.531	 114.50	-15.399	-129.15	
	 37.700	-26.018	-17.392	-21.422	 112.87	-21.228	 112.90	-14.449	-132.94	
	 37.800	-22.860	-26.372	-22.127	 110.64	-21.946	 111.79	-13.639	-136.88	
	 37.900	-20.639	-31.900	-22.643	 111.84	-22.806	 111.09	-12.918	-140.74	
	 38.000	-18.615	-38.434	-23.602	 110.94	-23.526	 110.91	-12.298	-144.77	
	 38.100	-17.256	-45.852	-24.427	 111.79	-24.228	 112.20	-11.729	-148.96	
	 38.200	-16.055	-50.890	-25.071	 112.06	-25.078	 112.75	-11.303	-153.48	
	 38.300	-14.929	-55.075	-25.867	 114.59	-26.081	 114.64	-10.891	-157.67	
	 38.400	-14.168	-58.881	-26.813	 116.28	-26.707	 116.66	-10.490	-161.39	
	 38.500	-13.368	-63.371	-27.360	 119.93	-27.429	 120.47	-10.131	-165.84	
	 38.600	-12.609	-68.245	-28.015	 127.03	-27.879	 125.22	 -9.844	-170.13	
	 38.700	-12.019	-72.682	-28.397	 129.16	-28.504	 130.22	 -9.590	-174.32	
	 38.800	-11.558	-75.934	-28.518	 132.68	-28.561	 134.56	 -9.343	-178.24	
	 38.900	-11.088	-80.129	-28.590	 138.42	-28.818	 139.02	 -9.118	 177.83	
	 39.000	-10.690	-83.824	-28.705	 142.82	-28.714	 143.48	 -8.878	 173.92	
	 39.100	-10.257	-87.958	-29.172	 147.45	-28.730	 147.77	 -8.700	 169.91	
	 39.200	 -9.896	-91.813	-28.754	 151.95	-29.011	 151.78	 -8.476	 165.96	
	 39.300	 -9.589	-95.822	-28.866	 153.29	-28.705	 155.86	 -8.289	 161.99	
	 39.400	 -9.362	-99.312	-28.499	 160.28	-28.706	 158.11	 -8.115	 157.52	
	 39.500	 -9.122	-103.08	-28.212	 162.12	-28.156	 162.38	 -8.027	 153.40	
	 39.600	 -8.858	-106.29	-27.765	 164.81	-27.921	 166.73	 -7.924	 149.89	
	 39.700	 -8.674	-109.49	-27.717	 169.23	-27.768	 169.25	 -7.822	 145.97	
	 39.800	 -8.561	-113.24	-27.204	 169.82	-27.621	 169.66	 -7.653	 141.93	
	 39.900	 -8.445	-116.54	-26.699	 172.02	-26.854	 172.23	 -7.563	 138.10	
	 40.000	 -8.207	-119.81	-26.516	 172.77	-26.141	 171.76	 -7.512	 134.54	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state019_001.txt

