! Date: Monday, June 28, 2004  2:52 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state018_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.003000 mA, Vctl =  5.000 V, Ictl = -0.002000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -7.407	 170.69	 -7.264	 163.77	 -7.258	 163.84	-11.821	  7.144	
	 20.100	 -7.458	 169.12	 -7.240	 161.33	 -7.243	 161.12	-11.990	  3.465	
	 20.200	 -7.553	 167.35	 -7.211	 158.54	 -7.227	 158.61	-12.118	 -0.196	
	 20.300	 -7.680	 165.80	 -7.203	 156.24	 -7.205	 156.13	-12.285	 -3.459	
	 20.400	 -7.785	 164.32	 -7.150	 153.79	 -7.167	 153.63	-12.357	 -7.133	
	 20.500	 -7.906	 162.68	 -7.168	 151.12	 -7.167	 151.00	-12.478	-10.659	
	 20.600	 -7.981	 161.06	 -7.105	 148.51	 -7.139	 148.55	-12.569	-14.162	
	 20.700	 -8.055	 159.27	 -7.106	 146.08	 -7.093	 146.08	-12.706	-17.644	
	 20.800	 -8.184	 157.87	 -7.063	 143.61	 -7.071	 143.55	-12.754	-21.009	
	 20.900	 -8.309	 156.34	 -7.066	 141.03	 -7.047	 141.16	-12.902	-24.259	
	 21.000	 -8.394	 154.58	 -7.003	 138.47	 -7.019	 138.58	-12.955	-27.796	
	 21.100	 -8.528	 152.90	 -7.031	 135.87	 -6.998	 136.02	-13.125	-31.253	
	 21.200	 -8.636	 151.41	 -6.972	 133.54	 -6.983	 133.42	-13.170	-34.476	
	 21.300	 -8.765	 149.45	 -6.985	 130.95	 -6.974	 130.96	-13.271	-37.596	
	 21.400	 -8.890	 148.02	 -6.945	 128.44	 -6.967	 128.43	-13.320	-40.948	
	 21.500	 -8.996	 146.60	 -6.942	 125.92	 -6.933	 125.92	-13.417	-44.587	
	 21.600	 -9.146	 144.98	 -6.917	 123.32	 -6.912	 123.38	-13.479	-47.783	
	 21.700	 -9.241	 143.41	 -6.918	 120.89	 -6.926	 120.92	-13.618	-51.120	
	 21.800	 -9.337	 141.86	 -6.904	 118.57	 -6.907	 118.55	-13.655	-54.436	
	 21.900	 -9.425	 140.28	 -6.883	 116.14	 -6.886	 116.15	-13.790	-57.636	
	 22.000	 -9.556	 138.34	 -6.853	 113.58	 -6.858	 113.74	-13.846	-60.735	
	 22.100	 -9.656	 136.51	 -6.846	 111.11	 -6.856	 111.14	-13.980	-63.850	
	 22.200	 -9.796	 135.02	 -6.832	 108.71	 -6.840	 108.71	-14.092	-66.886	
	 22.300	 -9.947	 133.47	 -6.839	 106.24	 -6.825	 106.19	-14.164	-70.095	
	 22.400	-10.077	 131.37	 -6.820	 103.92	 -6.820	 103.83	-14.267	-73.236	
	 22.500	-10.254	 129.73	 -6.828	 101.46	 -6.799	 101.42	-14.400	-76.238	
	 22.600	-10.388	 128.28	 -6.797	 98.951	 -6.789	 98.864	-14.526	-79.115	
	 22.700	-10.540	 126.55	 -6.803	 96.540	 -6.775	 96.583	-14.651	-82.373	
	 22.800	-10.631	 125.01	 -6.757	 94.131	 -6.780	 94.059	-14.788	-85.486	
	 22.900	-10.848	 123.13	 -6.763	 91.516	 -6.760	 91.518	-14.922	-88.424	
	 23.000	-10.962	 121.45	 -6.743	 89.287	 -6.755	 89.098	-15.069	-91.368	
	 23.100	-11.181	 120.00	 -6.734	 86.603	 -6.739	 86.749	-15.226	-94.320	
	 23.200	-11.273	 118.20	 -6.727	 84.107	 -6.756	 84.244	-15.395	-96.977	
	 23.300	-11.438	 116.59	 -6.715	 81.654	 -6.706	 81.813	-15.553	-100.40	
	 23.400	-11.619	 114.61	 -6.701	 79.287	 -6.708	 79.553	-15.803	-102.97	
	 23.500	-11.807	 112.97	 -6.712	 76.662	 -6.699	 76.888	-16.041	-106.08	
	 23.600	-12.001	 111.42	 -6.684	 74.418	 -6.702	 74.416	-16.272	-108.47	
	 23.700	-12.197	 109.36	 -6.670	 71.725	 -6.668	 71.756	-16.474	-111.58	
	 23.800	-12.316	 107.65	 -6.678	 69.401	 -6.679	 69.243	-16.769	-113.85	
	 23.900	-12.565	 106.08	 -6.673	 66.769	 -6.691	 66.741	-16.978	-116.94	
	 24.000	-12.778	 104.36	 -6.658	 64.366	 -6.680	 64.140	-17.287	-119.85	
	 24.100	-13.013	 102.74	 -6.664	 61.643	 -6.672	 61.655	-17.613	-123.18	
	 24.200	-13.229	 101.31	 -6.660	 59.306	 -6.649	 59.029	-18.049	-125.86	
	 24.300	-13.435	 99.989	 -6.662	 56.475	 -6.677	 56.510	-18.501	-129.56	
	 24.400	-13.606	 98.427	 -6.693	 53.963	 -6.689	 53.863	-19.158	-132.18	
	 24.500	-13.833	 97.254	 -6.704	 51.195	 -6.693	 51.229	-19.801	-134.35	
	 24.600	-14.014	 95.604	 -6.741	 48.681	 -6.709	 48.625	-20.536	-136.67	
	 24.700	-14.236	 94.525	 -6.767	 45.891	 -6.744	 45.977	-21.400	-138.96	
	 24.800	-14.370	 92.817	 -6.800	 43.281	 -6.802	 43.212	-22.556	-141.00	
	 24.900	-14.530	 91.421	 -6.864	 40.402	 -6.853	 40.512	-24.139	-141.61	
	 25.000	-14.639	 89.984	 -6.954	 37.944	 -6.959	 37.930	-26.313	-138.22	
	 25.100	-14.794	 88.296	 -7.083	 35.130	 -7.078	 35.207	-28.827	-123.84	
	 25.200	-14.918	 86.777	 -7.183	 32.686	 -7.190	 32.594	-30.120	-98.246	
	 25.300	-14.977	 85.701	 -7.360	 30.035	 -7.333	 30.122	-28.061	-69.210	
	 25.400	-14.965	 83.955	 -7.573	 27.856	 -7.568	 27.881	-24.362	-57.077	
	 25.500	-14.976	 81.161	 -7.819	 26.229	 -7.803	 26.208	-21.182	-57.787	
	 25.600	-14.883	 78.049	 -8.045	 25.241	 -8.047	 25.135	-18.714	-62.852	
	 25.700	-14.937	 73.911	 -8.237	 25.055	 -8.233	 25.047	-16.800	-70.936	
	 25.800	-14.915	 69.011	 -8.271	 25.530	 -8.274	 25.441	-15.474	-81.229	
	 25.900	-15.131	 63.124	 -8.119	 25.737	 -8.140	 25.768	-14.568	-92.316	
	 26.000	-15.551	 57.463	 -7.831	 25.212	 -7.842	 25.113	-14.202	-102.90	
	 26.100	-16.133	 52.174	 -7.510	 23.824	 -7.532	 23.664	-14.098	-112.84	
	 26.200	-16.834	 47.364	 -7.238	 21.361	 -7.249	 21.342	-14.337	-121.79	
	 26.300	-17.648	 44.179	 -6.984	 18.624	 -7.010	 18.665	-14.715	-129.29	
	 26.400	-18.231	 41.577	 -6.849	 15.712	 -6.843	 15.719	-15.234	-135.53	
	 26.500	-18.904	 39.060	 -6.769	 12.790	 -6.757	 12.692	-15.631	-140.07	
	 26.600	-19.279	 36.534	 -6.685	 10.023	 -6.689	  9.929	-16.045	-144.68	
	 26.700	-19.849	 32.717	 -6.637	  7.209	 -6.591	  7.240	-16.405	-148.72	
	 26.800	-20.435	 29.290	 -6.561	  4.722	 -6.560	  4.637	-16.733	-153.36	
	 26.900	-20.953	 25.852	 -6.510	  1.997	 -6.485	  1.865	-17.106	-158.09	
	 27.000	-21.500	 22.201	 -6.481	 -0.744	 -6.457	 -0.818	-17.704	-163.18	
	 27.100	-22.060	 18.109	 -6.415	 -3.465	 -6.418	 -3.640	-18.267	-167.00	
	 27.200	-22.747	 13.854	 -6.398	 -6.149	 -6.400	 -6.183	-18.907	-171.12	
	 27.300	-23.358	  8.757	 -6.371	 -8.937	 -6.380	 -8.737	-19.537	-174.71	
	 27.400	-23.954	  6.651	 -6.365	-11.479	 -6.365	-11.409	-20.176	-178.35	
	 27.500	-24.350	  3.095	 -6.335	-14.140	 -6.336	-14.052	-20.825	 177.61	
	 27.600	-24.743	 -1.731	 -6.320	-16.821	 -6.325	-16.698	-21.609	 173.37	
	 27.700	-25.004	 -7.496	 -6.312	-19.395	 -6.328	-19.365	-22.385	 169.16	
	 27.800	-25.638	-12.977	 -6.321	-22.096	 -6.318	-22.088	-23.300	 164.64	
	 27.900	-26.077	-19.440	 -6.308	-24.742	 -6.313	-24.771	-24.416	 160.36	
	 28.000	-26.655	-22.882	 -6.313	-27.445	 -6.315	-27.467	-25.480	 156.31	
	 28.100	-26.827	-28.753	 -6.338	-30.125	 -6.330	-30.074	-26.636	 149.03	
	 28.200	-26.972	-31.374	 -6.340	-32.692	 -6.365	-32.675	-27.798	 141.60	
	 28.300	-26.925	-39.214	 -6.357	-35.357	 -6.361	-35.288	-29.095	 131.09	
	 28.400	-27.031	-44.289	 -6.377	-37.962	 -6.407	-37.877	-30.277	 117.53	
	 28.500	-27.265	-48.182	 -6.389	-40.355	 -6.384	-40.524	-31.933	 97.472	
	 28.600	-27.236	-50.895	 -6.405	-43.315	 -6.392	-43.293	-32.646	 73.912	
	 28.700	-26.998	-53.604	 -6.428	-45.786	 -6.417	-45.853	-32.113	 53.546	
	 28.800	-26.611	-59.447	 -6.442	-48.484	 -6.425	-48.330	-30.673	 36.456	
	 28.900	-26.759	-64.984	 -6.477	-50.861	 -6.451	-51.107	-29.239	 21.916	
	 29.000	-26.658	-67.775	 -6.471	-53.837	 -6.470	-53.740	-27.539	 10.125	
	 29.100	-26.557	-69.141	 -6.477	-56.237	 -6.496	-56.375	-25.982	  3.030	
	 29.200	-26.463	-69.154	 -6.537	-58.892	 -6.531	-58.991	-24.808	 -4.076	
	 29.300	-26.177	-70.994	 -6.565	-61.496	 -6.576	-61.639	-23.770	 -7.769	
	 29.400	-25.716	-73.587	 -6.611	-64.256	 -6.607	-64.199	-22.506	-12.752	
	 29.500	-25.643	-76.291	 -6.657	-66.763	 -6.653	-66.837	-21.638	-16.251	
	 29.600	-25.562	-75.583	 -6.695	-69.283	 -6.694	-69.297	-20.682	-20.014	
	 29.700	-25.148	-74.806	 -6.731	-72.001	 -6.724	-71.908	-19.803	-23.732	
	 29.800	-24.671	-74.315	 -6.747	-74.561	 -6.747	-74.631	-18.981	-27.056	
	 29.900	-24.282	-75.671	 -6.797	-77.146	 -6.786	-77.251	-18.303	-30.766	
	 30.000	-24.158	-76.921	 -6.845	-79.845	 -6.836	-79.966	-17.679	-33.826	
	 30.100	-23.700	-76.629	 -6.901	-82.498	 -6.903	-82.576	-17.089	-36.907	
	 30.200	-23.501	-75.610	 -6.954	-85.303	 -6.944	-85.257	-16.547	-39.656	
	 30.300	-22.831	-75.301	 -7.029	-87.990	 -6.997	-87.925	-16.087	-42.434	
	 30.400	-22.075	-77.275	 -7.069	-90.739	 -7.072	-90.754	-15.561	-44.820	
	 30.500	-21.841	-77.780	 -7.151	-93.411	 -7.131	-93.390	-15.201	-47.340	
	 30.600	-21.553	-78.648	 -7.197	-96.002	 -7.210	-96.129	-14.751	-49.856	
	 30.700	-21.173	-78.387	 -7.257	-98.729	 -7.266	-98.696	-14.338	-52.702	
	 30.800	-20.603	-78.309	 -7.315	-101.51	 -7.332	-101.32	-13.905	-54.109	
	 30.900	-20.030	-78.721	 -7.401	-104.22	 -7.412	-104.13	-13.513	-57.289	
	 31.000	-19.583	-80.717	 -7.458	-106.81	 -7.471	-106.74	-13.160	-59.466	
	 31.100	-19.250	-81.049	 -7.581	-109.50	 -7.572	-109.55	-12.864	-61.845	
	 31.200	-18.957	-80.984	 -7.646	-112.31	 -7.649	-112.13	-12.551	-63.591	
	 31.300	-18.363	-80.747	 -7.738	-114.95	 -7.730	-115.04	-12.198	-66.251	
	 31.400	-17.834	-82.207	 -7.829	-117.75	 -7.825	-117.77	-11.884	-68.918	
	 31.500	-17.386	-84.072	 -7.919	-120.53	 -7.926	-120.51	-11.700	-70.964	
	 31.600	-17.063	-85.593	 -8.033	-123.24	 -8.025	-123.38	-11.448	-73.182	
	 31.700	-16.716	-86.861	 -8.138	-125.81	 -8.145	-126.06	-11.246	-75.379	
	 31.800	-16.241	-87.391	 -8.273	-128.58	 -8.257	-128.80	-11.016	-77.337	
	 31.900	-15.806	-88.782	 -8.387	-131.34	 -8.374	-131.48	-10.807	-79.540	
	 32.000	-15.415	-91.214	 -8.515	-134.29	 -8.497	-134.10	-10.657	-81.519	
	 32.100	-15.074	-92.394	 -8.617	-136.62	 -8.643	-136.84	-10.534	-83.689	
	 32.200	-14.788	-94.236	 -8.750	-139.56	 -8.769	-139.54	-10.319	-85.073	
	 32.300	-14.475	-95.641	 -8.913	-142.34	 -8.902	-142.14	-10.156	-87.404	
	 32.400	-14.173	-97.263	 -9.056	-145.14	 -9.029	-144.93	 -9.984	-89.128	
	 32.500	-13.827	-98.818	 -9.201	-147.96	 -9.171	-147.81	 -9.839	-91.239	
	 32.600	-13.594	-101.22	 -9.364	-150.59	 -9.327	-150.57	 -9.705	-93.173	
	 32.700	-13.416	-102.91	 -9.488	-153.39	 -9.488	-153.33	 -9.547	-95.107	
	 32.800	-13.122	-104.59	 -9.693	-156.15	 -9.647	-156.24	 -9.429	-97.062	
	 32.900	-12.881	-105.73	 -9.836	-158.79	 -9.830	-158.98	 -9.368	-99.169	
	 33.000	-12.621	-107.95	 -9.997	-161.65	-10.028	-161.83	 -9.262	-100.91	
	 33.100	-12.395	-110.10	-10.214	-164.37	-10.237	-164.40	 -9.223	-102.83	
	 33.200	-12.268	-112.17	-10.436	-167.01	-10.441	-167.17	 -9.156	-104.36	
	 33.300	-12.130	-113.90	-10.646	-169.68	-10.664	-169.80	 -9.077	-106.38	
	 33.400	-11.972	-115.47	-10.871	-172.42	-10.881	-172.76	 -9.081	-107.73	
	 33.500	-11.718	-117.45	-11.109	-175.22	-11.118	-175.21	 -9.028	-109.49	
	 33.600	-11.548	-120.40	-11.382	-177.80	-11.396	-177.78	 -8.951	-110.75	
	 33.700	-11.539	-123.02	-11.631	 179.82	-11.623	 179.62	 -8.863	-112.44	
	 33.800	-11.513	-125.30	-11.954	 177.00	-11.941	 177.00	 -8.814	-114.10	
	 33.900	-11.484	-126.74	-12.277	 174.46	-12.230	 174.68	 -8.726	-115.77	
	 34.000	-11.384	-128.96	-12.589	 172.30	-12.557	 172.25	 -8.661	-117.49	
	 34.100	-11.338	-131.21	-12.929	 170.11	-12.877	 170.09	 -8.587	-119.63	
	 34.200	-11.398	-133.66	-13.281	 168.24	-13.243	 168.08	 -8.584	-121.55	
	 34.300	-11.514	-135.30	-13.627	 166.60	-13.666	 166.21	 -8.569	-123.70	
	 34.400	-11.533	-136.90	-14.013	 165.05	-14.033	 164.96	 -8.575	-125.99	
	 34.500	-11.512	-138.67	-14.378	 163.76	-14.396	 163.64	 -8.599	-128.27	
	 34.600	-11.504	-140.77	-14.750	 162.93	-14.749	 162.91	 -8.697	-130.72	
	 34.700	-11.632	-142.94	-15.110	 162.81	-15.069	 162.76	 -8.821	-133.17	
	 34.800	-11.737	-145.45	-15.327	 162.56	-15.336	 162.32	 -9.003	-135.54	
	 34.900	-11.891	-146.70	-15.539	 162.29	-15.499	 162.31	 -9.181	-137.75	
	 35.000	-11.904	-148.34	-15.665	 162.36	-15.628	 162.26	 -9.487	-140.19	
	 35.100	-11.973	-149.92	-15.651	 162.01	-15.712	 162.11	 -9.811	-142.33	
	 35.200	-12.142	-152.60	-15.674	 161.71	-15.693	 161.71	-10.217	-143.86	
	 35.300	-12.322	-154.53	-15.615	 161.17	-15.631	 160.83	-10.625	-145.29	
	 35.400	-12.526	-156.38	-15.577	 160.32	-15.571	 160.10	-11.132	-146.57	
	 35.500	-12.720	-157.12	-15.451	 158.78	-15.464	 158.50	-11.763	-147.23	
	 35.600	-12.800	-158.92	-15.311	 156.93	-15.378	 156.46	-12.473	-146.46	
	 35.700	-12.899	-161.08	-15.294	 154.49	-15.233	 153.86	-13.107	-144.56	
	 35.800	-13.131	-163.76	-15.180	 151.77	-15.192	 151.56	-13.699	-141.52	
	 35.900	-13.421	-166.20	-15.215	 148.45	-15.205	 148.09	-14.029	-137.43	
	 36.000	-13.622	-168.23	-15.302	 145.26	-15.225	 145.04	-14.328	-132.56	
	 36.100	-13.992	-170.16	-15.271	 141.54	-15.299	 141.71	-14.344	-127.53	
	 36.200	-14.184	-173.95	-15.392	 138.33	-15.409	 138.07	-14.114	-122.39	
	 36.300	-14.613	-177.89	-15.571	 134.53	-15.564	 134.43	-13.682	-118.17	
	 36.400	-15.259	 178.87	-15.730	 130.56	-15.726	 130.83	-13.123	-115.27	
	 36.500	-15.923	 176.70	-16.041	 127.14	-16.044	 127.27	-12.485	-112.90	
	 36.600	-16.469	 173.60	-16.302	 123.16	-16.288	 123.62	-11.891	-112.04	
	 36.700	-17.100	 169.49	-16.741	 119.96	-16.646	 120.14	-11.237	-111.93	
	 36.800	-18.058	 166.73	-17.102	 116.46	-17.065	 116.28	-10.698	-112.43	
	 36.900	-19.420	 160.26	-17.568	 113.12	-17.496	 113.28	-10.152	-113.51	
	 37.000	-20.892	 156.68	-18.032	 110.13	-17.995	 110.36	 -9.672	-114.82	
	 37.100	-22.540	 151.52	-18.561	 107.71	-18.542	 107.27	 -9.221	-116.70	
	 37.200	-24.649	 143.59	-19.088	 104.30	-19.076	 104.73	 -8.854	-119.05	
	 37.300	-27.306	 132.63	-19.760	 102.68	-19.599	 102.20	 -8.531	-121.27	
	 37.400	-31.492	 100.30	-20.277	 100.75	-20.356	 100.60	 -8.279	-123.54	
	 37.500	-33.569	 46.510	-20.940	 98.692	-20.943	 98.425	 -8.038	-125.78	
	 37.600	-30.007	  2.674	-21.664	 96.637	-21.575	 96.540	 -7.818	-128.43	
	 37.700	-26.266	-13.436	-22.273	 95.269	-22.222	 96.155	 -7.621	-131.12	
	 37.800	-23.086	-23.893	-23.072	 94.571	-23.025	 94.651	 -7.472	-133.88	
	 37.900	-20.748	-32.095	-23.805	 93.548	-23.812	 94.234	 -7.321	-136.52	
	 38.000	-18.772	-38.452	-24.526	 94.124	-24.620	 94.324	 -7.198	-139.35	
	 38.100	-17.248	-45.312	-25.367	 95.227	-25.285	 95.470	 -7.117	-142.18	
	 38.200	-16.151	-50.663	-26.245	 96.153	-26.172	 95.954	 -7.108	-145.42	
	 38.300	-15.105	-54.736	-26.831	 99.262	-26.912	 97.752	 -7.097	-148.28	
	 38.400	-14.187	-58.739	-27.942	 101.95	-27.818	 100.41	 -7.100	-150.99	
	 38.500	-13.339	-64.063	-28.638	 106.10	-28.524	 105.12	 -7.125	-154.25	
	 38.600	-12.669	-68.785	-29.285	 109.41	-29.185	 109.34	 -7.195	-157.40	
	 38.700	-12.093	-72.533	-29.638	 112.97	-29.620	 115.38	 -7.286	-160.62	
	 38.800	-11.506	-76.449	-29.882	 119.19	-29.815	 119.96	 -7.373	-163.32	
	 38.900	-11.114	-80.295	-30.082	 121.93	-30.160	 124.88	 -7.484	-166.31	
	 39.000	-10.581	-84.074	-30.104	 126.42	-29.836	 128.72	 -7.594	-169.47	
	 39.100	-10.210	-88.810	-29.754	 130.66	-29.748	 133.19	 -7.717	-172.70	
	 39.200	 -9.853	-91.841	-29.796	 138.30	-29.925	 136.94	 -7.880	-175.89	
	 39.300	 -9.537	-95.871	-29.611	 139.31	-29.714	 141.77	 -8.046	-179.46	
	 39.400	 -9.340	-99.436	-30.014	 147.53	-29.381	 144.69	 -8.281	 176.67	
	 39.500	 -9.100	-103.04	-28.766	 150.16	-29.064	 148.44	 -8.491	 172.89	
	 39.600	 -8.860	-106.38	-28.960	 150.61	-28.629	 153.77	 -8.795	 169.49	
	 39.700	 -8.684	-109.88	-28.362	 156.62	-28.421	 156.04	 -9.117	 165.62	
	 39.800	 -8.535	-113.59	-27.411	 157.62	-27.727	 158.77	 -9.387	 161.67	
	 39.900	 -8.405	-116.98	-27.284	 159.60	-27.206	 158.61	 -9.819	 157.57	
	 40.000	 -8.206	-119.64	-26.689	 160.62	-26.487	 159.58	-10.331	 153.54	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state018_001.txt

