! Date: Monday, June 28, 2004  2:52 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state017_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.002000 mA, Vctl =  5.000 V, Ictl = -0.002000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -6.662	 170.23	 -7.645	 137.66	 -7.652	 137.50	 -7.823	-68.938	
	 20.100	 -6.733	 168.51	 -7.637	 135.30	 -7.645	 135.07	 -7.897	-71.402	
	 20.200	 -6.800	 166.50	 -7.599	 132.98	 -7.636	 132.82	 -7.912	-73.765	
	 20.300	 -6.947	 164.60	 -7.622	 130.74	 -7.633	 130.68	 -7.979	-75.829	
	 20.400	 -7.011	 163.06	 -7.567	 128.57	 -7.593	 128.65	 -7.982	-78.206	
	 20.500	 -7.144	 161.20	 -7.564	 126.25	 -7.579	 126.41	 -8.038	-80.304	
	 20.600	 -7.223	 159.51	 -7.527	 123.95	 -7.544	 124.12	 -8.013	-82.488	
	 20.700	 -7.295	 157.49	 -7.560	 121.81	 -7.487	 121.94	 -8.077	-84.874	
	 20.800	 -7.413	 155.74	 -7.482	 119.39	 -7.473	 119.52	 -8.054	-86.993	
	 20.900	 -7.541	 154.06	 -7.490	 117.23	 -7.454	 117.37	 -8.117	-89.142	
	 21.000	 -7.649	 152.03	 -7.434	 114.97	 -7.411	 114.84	 -8.086	-91.404	
	 21.100	 -7.776	 150.19	 -7.433	 112.71	 -7.399	 112.62	 -8.160	-93.791	
	 21.200	 -7.889	 148.34	 -7.386	 110.30	 -7.390	 110.23	 -8.162	-95.941	
	 21.300	 -8.022	 146.55	 -7.395	 108.05	 -7.393	 107.90	 -8.248	-97.941	
	 21.400	 -8.142	 144.85	 -7.342	 105.62	 -7.363	 105.64	 -8.259	-99.940	
	 21.500	 -8.259	 143.33	 -7.336	 103.54	 -7.335	 103.45	 -8.290	-102.16	
	 21.600	 -8.379	 141.44	 -7.303	 101.05	 -7.321	 101.07	 -8.325	-104.33	
	 21.700	 -8.517	 139.72	 -7.315	 98.818	 -7.339	 98.797	 -8.397	-106.61	
	 21.800	 -8.593	 137.92	 -7.291	 96.687	 -7.323	 96.747	 -8.424	-108.40	
	 21.900	 -8.712	 136.06	 -7.278	 94.454	 -7.272	 94.520	 -8.476	-110.56	
	 22.000	 -8.865	 133.88	 -7.235	 92.151	 -7.240	 92.277	 -8.477	-112.46	
	 22.100	 -8.983	 132.14	 -7.232	 89.898	 -7.228	 89.902	 -8.558	-114.85	
	 22.200	 -9.118	 130.24	 -7.218	 87.489	 -7.200	 87.585	 -8.616	-116.67	
	 22.300	 -9.288	 128.41	 -7.217	 85.199	 -7.190	 85.300	 -8.657	-118.85	
	 22.400	 -9.420	 126.37	 -7.177	 83.073	 -7.161	 83.010	 -8.679	-120.77	
	 22.500	 -9.595	 124.62	 -7.190	 80.752	 -7.163	 80.625	 -8.780	-123.11	
	 22.600	 -9.785	 122.80	 -7.145	 78.610	 -7.148	 78.398	 -8.853	-124.99	
	 22.700	 -9.925	 121.21	 -7.148	 76.240	 -7.143	 76.061	 -8.938	-127.28	
	 22.800	-10.057	 119.10	 -7.120	 73.939	 -7.126	 73.748	 -8.996	-129.12	
	 22.900	-10.252	 117.30	 -7.092	 71.435	 -7.113	 71.457	 -9.098	-131.45	
	 23.000	-10.456	 115.42	 -7.083	 69.377	 -7.101	 69.129	 -9.194	-133.32	
	 23.100	-10.611	 113.82	 -7.058	 66.791	 -7.092	 67.032	 -9.297	-135.37	
	 23.200	-10.758	 111.88	 -7.035	 64.623	 -7.064	 64.698	 -9.413	-137.23	
	 23.300	-10.924	 109.71	 -7.037	 62.174	 -7.044	 62.386	 -9.500	-139.38	
	 23.400	-11.107	 107.70	 -7.012	 59.844	 -7.010	 60.005	 -9.646	-141.24	
	 23.500	-11.334	 106.10	 -7.005	 57.442	 -6.985	 57.614	 -9.778	-143.51	
	 23.600	-11.500	 104.16	 -6.984	 55.130	 -6.991	 55.167	 -9.934	-145.28	
	 23.700	-11.739	 102.37	 -6.964	 52.697	 -6.967	 52.691	-10.020	-147.39	
	 23.800	-11.916	 100.39	 -6.965	 50.410	 -6.969	 50.265	-10.205	-149.36	
	 23.900	-12.167	 98.535	 -6.957	 47.814	 -6.968	 47.800	-10.328	-151.45	
	 24.000	-12.384	 96.895	 -6.951	 45.449	 -6.965	 45.195	-10.540	-153.54	
	 24.100	-12.603	 94.936	 -6.949	 42.811	 -6.966	 42.652	-10.700	-155.83	
	 24.200	-12.842	 93.676	 -6.936	 40.334	 -6.945	 40.238	-10.930	-157.91	
	 24.300	-13.071	 92.068	 -6.950	 37.653	 -6.969	 37.658	-11.211	-160.46	
	 24.400	-13.262	 90.291	 -6.972	 34.929	 -6.965	 34.987	-11.559	-162.53	
	 24.500	-13.478	 89.089	 -6.998	 32.384	 -7.006	 32.415	-11.959	-164.34	
	 24.600	-13.680	 87.395	 -7.044	 29.790	 -7.030	 29.792	-12.392	-166.27	
	 24.700	-13.900	 85.999	 -7.075	 26.907	 -7.063	 26.979	-12.860	-168.18	
	 24.800	-14.056	 84.420	 -7.130	 24.188	 -7.127	 24.151	-13.483	-169.96	
	 24.900	-14.196	 82.958	 -7.224	 21.351	 -7.215	 21.301	-14.231	-170.96	
	 25.000	-14.280	 81.452	 -7.360	 18.525	 -7.357	 18.491	-15.224	-171.32	
	 25.100	-14.373	 79.623	 -7.526	 15.789	 -7.492	 15.819	-16.326	-168.97	
	 25.200	-14.469	 77.882	 -7.697	 13.204	 -7.682	 13.019	-17.563	-164.12	
	 25.300	-14.524	 76.277	 -7.944	 10.338	 -7.916	 10.545	-18.650	-154.01	
	 25.400	-14.437	 73.969	 -8.253	  8.370	 -8.243	  8.285	-18.854	-138.05	
	 25.500	-14.347	 70.793	 -8.597	  6.697	 -8.621	  6.880	-17.514	-124.03	
	 25.600	-14.221	 67.114	 -8.977	  6.252	 -8.958	  6.191	-15.523	-116.96	
	 25.700	-14.234	 62.080	 -9.280	  7.050	 -9.273	  6.948	-13.488	-116.53	
	 25.800	-14.274	 56.992	 -9.375	  8.413	 -9.368	  8.473	-11.890	-120.35	
	 25.900	-14.424	 50.398	 -9.246	 10.012	 -9.276	  9.970	-10.666	-126.36	
	 26.000	-14.729	 44.315	 -8.903	 10.556	 -8.938	 10.565	 -9.946	-133.13	
	 26.100	-15.294	 37.354	 -8.506	  9.707	 -8.515	  9.953	 -9.434	-139.79	
	 26.200	-15.891	 32.600	 -8.110	  8.210	 -8.135	  8.270	 -9.300	-146.17	
	 26.300	-16.602	 27.644	 -7.803	  5.500	 -7.820	  5.604	 -9.283	-151.93	
	 26.400	-17.211	 23.973	 -7.581	  2.816	 -7.578	  2.788	 -9.406	-156.38	
	 26.500	-17.743	 20.696	 -7.475	 -0.096	 -7.432	 -0.024	 -9.511	-159.76	
	 26.600	-18.141	 17.081	 -7.358	 -2.722	 -7.316	 -2.704	 -9.651	-163.28	
	 26.700	-18.604	 12.306	 -7.274	 -5.355	 -7.247	 -5.323	 -9.742	-166.10	
	 26.800	-19.062	  7.270	 -7.183	 -7.748	 -7.144	 -7.899	 -9.839	-169.32	
	 26.900	-19.467	  2.755	 -7.082	-10.378	 -7.066	-10.437	 -9.957	-172.29	
	 27.000	-19.944	 -1.495	 -7.020	-13.027	 -7.029	-13.182	-10.174	-175.53	
	 27.100	-20.277	 -6.830	 -6.953	-15.646	 -6.965	-15.815	-10.394	-177.83	
	 27.200	-20.709	-12.082	 -6.897	-18.198	 -6.904	-18.276	-10.605	 179.91	
	 27.300	-21.041	-16.655	 -6.868	-20.903	 -6.874	-20.865	-10.811	 177.79	
	 27.400	-21.498	-21.659	 -6.837	-23.441	 -6.858	-23.265	-11.040	 175.57	
	 27.500	-21.732	-25.722	 -6.805	-26.061	 -6.803	-25.898	-11.266	 173.84	
	 27.600	-21.813	-31.069	 -6.771	-28.589	 -6.784	-28.441	-11.506	 171.86	
	 27.700	-21.866	-36.151	 -6.782	-31.159	 -6.767	-30.974	-11.744	 170.45	
	 27.800	-21.950	-41.766	 -6.753	-33.855	 -6.741	-33.678	-12.018	 168.61	
	 27.900	-22.276	-49.193	 -6.733	-36.265	 -6.713	-36.355	-12.245	 167.09	
	 28.000	-22.526	-53.062	 -6.722	-38.989	 -6.703	-39.137	-12.502	 165.53	
	 28.100	-22.531	-57.683	 -6.748	-41.495	 -6.741	-41.647	-12.774	 164.41	
	 28.200	-22.493	-61.229	 -6.741	-43.975	 -6.761	-44.115	-13.027	 162.92	
	 28.300	-22.323	-66.491	 -6.754	-46.611	 -6.750	-46.702	-13.312	 161.64	
	 28.400	-22.399	-71.427	 -6.752	-49.118	 -6.779	-49.162	-13.599	 160.09	
	 28.500	-22.284	-74.777	 -6.774	-51.571	 -6.760	-51.711	-13.968	 158.79	
	 28.600	-22.360	-77.964	 -6.769	-54.205	 -6.766	-54.287	-14.315	 157.73	
	 28.700	-22.108	-80.270	 -6.793	-56.674	 -6.780	-56.848	-14.644	 156.88	
	 28.800	-22.112	-83.988	 -6.784	-59.349	 -6.788	-59.243	-15.021	 155.94	
	 28.900	-21.934	-87.580	 -6.781	-61.733	 -6.770	-61.821	-15.440	 155.24	
	 29.000	-21.809	-91.254	 -6.806	-64.569	 -6.786	-64.418	-15.838	 154.78	
	 29.100	-21.912	-94.423	 -6.813	-67.183	 -6.789	-67.090	-16.300	 154.24	
	 29.200	-21.830	-95.473	 -6.854	-69.495	 -6.823	-69.543	-16.704	 154.15	
	 29.300	-21.782	-97.592	 -6.859	-72.236	 -6.863	-72.276	-17.176	 154.61	
	 29.400	-21.562	-99.900	 -6.898	-74.823	 -6.886	-74.846	-17.638	 154.51	
	 29.500	-21.557	-102.11	 -6.927	-77.404	 -6.915	-77.453	-18.116	 154.60	
	 29.600	-21.678	-104.10	 -6.968	-79.889	 -6.943	-79.999	-18.694	 154.96	
	 29.700	-21.578	-103.96	 -6.976	-82.509	 -6.986	-82.621	-19.305	 156.20	
	 29.800	-21.551	-104.57	 -7.009	-85.129	 -6.992	-85.321	-19.914	 158.57	
	 29.900	-21.341	-106.07	 -7.039	-87.628	 -7.037	-87.766	-20.453	 160.94	
	 30.000	-21.285	-107.42	 -7.093	-90.329	 -7.074	-90.457	-20.861	 163.76	
	 30.100	-21.311	-107.35	 -7.111	-93.180	 -7.137	-93.142	-21.299	 167.35	
	 30.200	-21.371	-106.92	 -7.155	-95.797	 -7.175	-95.827	-21.601	 171.21	
	 30.300	-21.158	-107.02	 -7.231	-98.501	 -7.190	-98.576	-21.954	 174.29	
	 30.400	-20.845	-106.45	 -7.296	-101.19	 -7.276	-101.29	-22.112	 179.66	
	 30.500	-20.591	-107.68	 -7.300	-104.13	 -7.335	-104.11	-22.342	-176.51	
	 30.600	-20.722	-108.43	 -7.383	-106.72	 -7.389	-106.69	-22.274	-171.53	
	 30.700	-20.597	-108.08	 -7.450	-109.69	 -7.437	-109.48	-22.089	-166.60	
	 30.800	-20.547	-106.19	 -7.511	-112.28	 -7.504	-112.34	-21.891	-162.37	
	 30.900	-20.192	-104.97	 -7.590	-114.96	 -7.593	-115.11	-21.692	-157.14	
	 31.000	-19.864	-106.12	 -7.653	-117.78	 -7.653	-117.81	-21.252	-153.46	
	 31.100	-19.668	-105.66	 -7.742	-120.64	 -7.759	-120.58	-20.863	-151.35	
	 31.200	-19.646	-104.95	 -7.824	-123.45	 -7.838	-123.40	-20.376	-148.91	
	 31.300	-19.286	-103.79	 -7.915	-126.38	 -7.919	-126.34	-19.883	-146.66	
	 31.400	-18.793	-102.88	 -8.008	-129.17	 -8.005	-129.22	-19.396	-145.43	
	 31.500	-18.510	-103.25	 -8.135	-132.06	 -8.128	-132.02	-19.066	-144.71	
	 31.600	-18.219	-104.77	 -8.209	-134.92	 -8.219	-135.00	-18.668	-143.77	
	 31.700	-17.932	-104.19	 -8.339	-137.76	 -8.359	-137.89	-18.319	-143.56	
	 31.800	-17.644	-103.87	 -8.468	-140.78	 -8.467	-140.58	-17.936	-142.39	
	 31.900	-17.177	-103.92	 -8.588	-143.49	 -8.589	-143.65	-17.609	-142.29	
	 32.000	-16.831	-105.01	 -8.728	-146.45	 -8.745	-146.45	-17.295	-142.08	
	 32.100	-16.536	-106.02	 -8.883	-149.55	 -8.849	-149.51	-16.994	-142.39	
	 32.200	-16.256	-107.05	 -9.032	-152.62	 -9.022	-152.52	-16.769	-142.15	
	 32.300	-16.003	-107.39	 -9.205	-155.67	 -9.182	-155.60	-16.484	-142.38	
	 32.400	-15.662	-108.49	 -9.382	-158.69	 -9.368	-158.63	-16.240	-142.40	
	 32.500	-15.347	-109.45	 -9.555	-161.59	 -9.565	-161.62	-16.005	-142.77	
	 32.600	-15.208	-110.67	 -9.742	-164.62	 -9.738	-164.69	-15.752	-142.59	
	 32.700	-14.934	-112.25	 -9.971	-167.90	 -9.953	-167.90	-15.536	-142.64	
	 32.800	-14.743	-113.35	-10.209	-170.94	-10.196	-170.97	-15.343	-142.91	
	 32.900	-14.532	-113.88	-10.434	-174.02	-10.436	-173.87	-15.145	-142.67	
	 33.000	-14.277	-115.46	-10.720	-177.02	-10.697	-177.12	-14.906	-142.60	
	 33.100	-14.109	-117.43	-10.965	 179.90	-10.990	 179.82	-14.688	-142.44	
	 33.200	-14.019	-119.04	-11.280	 176.74	-11.273	 176.66	-14.485	-142.06	
	 33.300	-13.915	-119.93	-11.589	 173.71	-11.623	 173.60	-14.140	-142.06	
	 33.400	-13.800	-121.22	-11.964	 170.76	-11.970	 170.68	-13.870	-141.48	
	 33.500	-13.590	-122.26	-12.369	 167.77	-12.396	 167.81	-13.542	-141.70	
	 33.600	-13.445	-124.41	-12.821	 164.86	-12.781	 165.01	-13.179	-141.19	
	 33.700	-13.449	-126.68	-13.265	 162.45	-13.269	 162.33	-12.677	-141.73	
	 33.800	-13.615	-128.20	-13.778	 160.20	-13.755	 160.16	-12.229	-142.43	
	 33.900	-13.469	-128.75	-14.236	 158.08	-14.272	 158.06	-11.745	-143.54	
	 34.000	-13.473	-129.97	-14.843	 156.29	-14.806	 156.31	-11.267	-144.96	
	 34.100	-13.381	-131.16	-15.392	 155.31	-15.380	 155.19	-10.791	-147.23	
	 34.200	-13.442	-132.83	-15.988	 154.37	-15.964	 154.24	-10.393	-149.61	
	 34.300	-13.511	-133.09	-16.489	 154.40	-16.509	 154.06	-10.000	-152.32	
	 34.400	-13.450	-133.20	-16.995	 154.32	-17.007	 154.57	 -9.662	-155.26	
	 34.500	-13.376	-134.25	-17.428	 155.38	-17.461	 155.07	 -9.335	-158.47	
	 34.600	-13.227	-135.55	-17.812	 156.63	-17.834	 156.79	 -9.106	-162.02	
	 34.700	-13.268	-137.04	-18.062	 158.15	-18.054	 158.26	 -8.894	-165.62	
	 34.800	-13.314	-138.40	-18.193	 159.54	-18.174	 159.57	 -8.762	-169.07	
	 34.900	-13.302	-139.13	-18.214	 160.90	-18.217	 160.66	 -8.637	-172.68	
	 35.000	-13.131	-140.36	-18.208	 161.60	-18.190	 161.15	 -8.612	-176.59	
	 35.100	-13.040	-142.08	-18.086	 161.85	-18.115	 161.49	 -8.583	 179.77	
	 35.200	-13.084	-144.46	-17.953	 160.84	-17.947	 161.15	 -8.606	 176.46	
	 35.300	-13.158	-146.05	-17.785	 160.72	-17.781	 160.44	 -8.610	 172.83	
	 35.400	-13.242	-147.41	-17.647	 159.43	-17.621	 159.17	 -8.687	 169.25	
	 35.500	-13.308	-148.85	-17.460	 157.73	-17.534	 157.59	 -8.796	 165.37	
	 35.600	-13.268	-151.01	-17.450	 155.34	-17.416	 154.92	 -8.994	 161.97	
	 35.700	-13.304	-152.91	-17.361	 152.62	-17.362	 152.32	 -9.191	 158.78	
	 35.800	-13.456	-155.64	-17.325	 149.16	-17.321	 149.29	 -9.401	 155.70	
	 35.900	-13.583	-158.20	-17.332	 146.26	-17.380	 146.18	 -9.602	 152.69	
	 36.000	-13.829	-160.45	-17.450	 143.03	-17.449	 143.15	 -9.875	 149.74	
	 36.100	-13.946	-162.36	-17.557	 139.43	-17.542	 139.66	-10.112	 147.09	
	 36.200	-14.145	-165.87	-17.872	 135.80	-17.778	 135.80	-10.378	 144.54	
	 36.300	-14.496	-170.10	-18.122	 132.32	-18.075	 132.12	-10.634	 142.11	
	 36.400	-15.014	-173.54	-18.377	 128.33	-18.346	 128.74	-10.900	 139.38	
	 36.500	-15.604	-176.18	-18.875	 124.96	-18.872	 124.85	-11.152	 137.81	
	 36.600	-16.094	-179.61	-19.465	 121.54	-19.438	 121.90	-11.348	 135.99	
	 36.700	-16.747	 176.05	-19.999	 118.82	-19.911	 118.62	-11.482	 133.54	
	 36.800	-17.581	 170.24	-20.714	 116.39	-20.707	 115.99	-11.684	 130.82	
	 36.900	-18.851	 166.18	-21.446	 115.05	-21.498	 114.55	-11.943	 128.41	
	 37.000	-20.268	 160.79	-22.369	 112.75	-22.208	 113.53	-12.127	 126.12	
	 37.100	-21.825	 155.00	-23.125	 112.50	-23.061	 112.58	-12.309	 123.62	
	 37.200	-24.006	 147.77	-23.934	 113.67	-23.771	 114.09	-12.498	 120.37	
	 37.300	-26.987	 135.38	-24.573	 114.37	-24.601	 114.42	-12.621	 117.47	
	 37.400	-31.032	 111.40	-25.144	 116.47	-25.209	 116.73	-12.839	 113.95	
	 37.500	-33.250	 54.625	-25.929	 118.87	-25.879	 118.50	-13.016	 110.20	
	 37.600	-30.043	  1.596	-26.357	 121.20	-26.399	 121.48	-13.302	 105.82	
	 37.700	-26.222	-12.958	-26.804	 124.43	-26.946	 125.41	-13.576	 101.47	
	 37.800	-23.195	-23.794	-27.243	 126.34	-27.268	 127.48	-13.939	 96.527	
	 37.900	-20.605	-32.246	-27.391	 129.87	-27.633	 130.22	-14.338	 91.799	
	 38.000	-18.665	-38.369	-27.754	 133.78	-27.664	 133.46	-14.708	 86.869	
	 38.100	-17.196	-45.614	-28.152	 136.51	-27.775	 136.03	-15.143	 80.766	
	 38.200	-16.011	-50.572	-28.300	 141.09	-28.026	 140.67	-15.694	 73.787	
	 38.300	-15.079	-54.799	-28.425	 144.53	-28.185	 144.17	-16.290	 66.643	
	 38.400	-14.137	-59.205	-28.312	 146.08	-28.340	 147.49	-17.104	 58.265	
	 38.500	-13.370	-64.108	-28.230	 150.47	-28.219	 152.11	-17.909	 50.457	
	 38.600	-12.570	-68.991	-27.588	 154.75	-27.961	 154.86	-18.845	 41.029	
	 38.700	-12.071	-73.107	-27.837	 158.29	-27.655	 158.59	-19.813	 31.038	
	 38.800	-11.579	-76.255	-27.651	 162.19	-27.526	 162.27	-20.750	 18.858	
	 38.900	-11.065	-80.079	-27.052	 165.28	-26.933	 164.40	-21.656	  5.277	
	 39.000	-10.641	-84.239	-26.703	 165.37	-26.364	 164.48	-22.482	-13.340	
	 39.100	-10.238	-88.516	-25.824	 166.96	-25.760	 166.80	-23.304	-31.075	
	 39.200	 -9.881	-91.879	-25.553	 165.04	-25.338	 168.00	-23.362	-50.530	
	 39.300	 -9.581	-95.768	-25.213	 168.10	-25.059	 168.34	-23.079	-68.800	
	 39.400	 -9.316	-99.348	-24.219	 167.18	-24.587	 167.77	-22.233	-85.163	
	 39.500	 -9.147	-103.19	-24.083	 167.25	-23.976	 166.61	-21.004	-99.280	
	 39.600	 -8.851	-106.20	-23.600	 166.32	-23.473	 166.77	-19.817	-112.00	
	 39.700	 -8.714	-109.78	-23.368	 163.99	-23.287	 165.93	-18.808	-122.98	
	 39.800	 -8.561	-113.24	-22.811	 162.47	-23.113	 163.47	-17.794	-132.99	
	 39.900	 -8.429	-116.34	-22.615	 160.13	-22.733	 160.65	-16.951	-141.27	
	 40.000	 -8.240	-119.54	-22.363	 159.70	-22.258	 158.97	-16.235	-148.59	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state017_001.txt

