! Date: Monday, June 28, 2004  2:52 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state016_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.004000 mA, Vctl =  5.000 V, Ictl = -0.003000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -6.521	 167.55	 -8.006	 133.40	 -8.009	 133.25	 -6.821	-68.243	
	 20.100	 -6.595	 165.79	 -7.969	 131.00	 -7.971	 130.90	 -6.928	-70.234	
	 20.200	 -6.704	 163.65	 -7.950	 128.62	 -7.967	 128.57	 -6.996	-72.306	
	 20.300	 -6.862	 161.84	 -7.930	 126.60	 -7.952	 126.55	 -7.100	-73.828	
	 20.400	 -6.956	 159.96	 -7.856	 124.33	 -7.875	 124.33	 -7.125	-75.826	
	 20.500	 -7.075	 158.21	 -7.844	 122.19	 -7.857	 122.12	 -7.218	-77.682	
	 20.600	 -7.164	 156.40	 -7.777	 119.75	 -7.796	 119.91	 -7.255	-79.497	
	 20.700	 -7.248	 154.51	 -7.765	 117.47	 -7.740	 117.78	 -7.335	-81.391	
	 20.800	 -7.412	 152.60	 -7.708	 115.34	 -7.685	 115.44	 -7.373	-83.286	
	 20.900	 -7.545	 150.69	 -7.680	 113.04	 -7.642	 113.06	 -7.480	-85.006	
	 21.000	 -7.672	 148.65	 -7.630	 110.66	 -7.600	 110.67	 -7.490	-86.993	
	 21.100	 -7.790	 146.82	 -7.594	 108.42	 -7.557	 108.37	 -7.595	-89.044	
	 21.200	 -7.943	 144.82	 -7.537	 105.95	 -7.545	 105.98	 -7.676	-90.990	
	 21.300	 -8.108	 142.90	 -7.531	 103.83	 -7.520	 103.55	 -7.799	-92.813	
	 21.400	 -8.250	 141.21	 -7.464	 101.54	 -7.491	 101.34	 -7.884	-94.475	
	 21.500	 -8.384	 139.65	 -7.442	 99.177	 -7.434	 99.079	 -7.953	-96.549	
	 21.600	 -8.530	 137.64	 -7.406	 96.721	 -7.412	 96.752	 -8.043	-98.425	
	 21.700	 -8.688	 135.80	 -7.378	 94.417	 -7.400	 94.477	 -8.181	-100.31	
	 21.800	 -8.791	 134.11	 -7.336	 92.191	 -7.376	 92.237	 -8.261	-102.01	
	 21.900	 -8.945	 132.26	 -7.315	 89.915	 -7.309	 90.026	 -8.380	-103.99	
	 22.000	 -9.105	 130.05	 -7.257	 87.612	 -7.275	 87.649	 -8.446	-105.65	
	 22.100	 -9.262	 128.13	 -7.238	 85.174	 -7.240	 85.291	 -8.605	-107.78	
	 22.200	 -9.462	 126.14	 -7.211	 82.903	 -7.197	 82.948	 -8.725	-109.30	
	 22.300	 -9.639	 124.33	 -7.195	 80.465	 -7.169	 80.554	 -8.834	-111.34	
	 22.400	 -9.806	 122.20	 -7.149	 78.278	 -7.148	 78.180	 -8.949	-113.15	
	 22.500	-10.038	 120.33	 -7.147	 75.894	 -7.121	 75.867	 -9.111	-115.14	
	 22.600	-10.222	 118.50	 -7.093	 73.556	 -7.077	 73.410	 -9.275	-117.02	
	 22.700	-10.431	 116.95	 -7.064	 71.108	 -7.063	 71.096	 -9.438	-118.99	
	 22.800	-10.570	 115.03	 -7.033	 68.804	 -7.042	 68.692	 -9.571	-120.68	
	 22.900	-10.822	 112.94	 -7.008	 66.362	 -7.006	 66.244	 -9.782	-122.89	
	 23.000	-11.012	 111.19	 -6.971	 64.071	 -6.986	 63.927	 -9.965	-124.44	
	 23.100	-11.257	 109.57	 -6.950	 61.499	 -6.964	 61.598	-10.178	-126.43	
	 23.200	-11.465	 107.69	 -6.912	 59.040	 -6.928	 59.193	-10.388	-128.16	
	 23.300	-11.667	 105.89	 -6.886	 56.624	 -6.883	 56.929	-10.599	-130.09	
	 23.400	-11.940	 103.74	 -6.857	 54.159	 -6.849	 54.402	-10.856	-131.74	
	 23.500	-12.219	 102.04	 -6.833	 51.696	 -6.814	 51.903	-11.123	-133.66	
	 23.600	-12.425	 100.48	 -6.818	 49.378	 -6.811	 49.457	-11.393	-134.95	
	 23.700	-12.699	 98.905	 -6.791	 46.814	 -6.766	 46.752	-11.662	-136.98	
	 23.800	-12.925	 96.786	 -6.772	 44.268	 -6.771	 44.184	-11.982	-138.55	
	 23.900	-13.281	 95.526	 -6.748	 41.651	 -6.753	 41.660	-12.282	-140.32	
	 24.000	-13.564	 93.853	 -6.728	 39.172	 -6.743	 38.937	-12.635	-141.96	
	 24.100	-13.860	 92.532	 -6.730	 36.454	 -6.736	 36.314	-13.034	-143.99	
	 24.200	-14.150	 91.283	 -6.715	 33.847	 -6.715	 33.796	-13.473	-145.43	
	 24.300	-14.429	 90.197	 -6.731	 30.885	 -6.742	 30.998	-14.000	-147.38	
	 24.400	-14.699	 89.175	 -6.747	 28.378	 -6.746	 28.173	-14.672	-148.51	
	 24.500	-14.968	 87.793	 -6.764	 25.354	 -6.751	 25.513	-15.317	-149.04	
	 24.600	-15.193	 87.199	 -6.794	 22.672	 -6.791	 22.586	-16.132	-149.07	
	 24.700	-15.428	 86.351	 -6.857	 19.666	 -6.839	 19.736	-17.005	-148.69	
	 24.800	-15.587	 85.477	 -6.911	 16.635	 -6.911	 16.626	-18.100	-146.67	
	 24.900	-15.725	 84.654	 -7.021	 13.721	 -7.009	 13.732	-19.309	-142.31	
	 25.000	-15.786	 83.863	 -7.166	 10.793	 -7.145	 10.713	-20.577	-133.41	
	 25.100	-15.839	 82.275	 -7.340	  7.864	 -7.332	  7.913	-21.139	-119.25	
	 25.200	-15.889	 80.832	 -7.527	  5.052	 -7.539	  5.107	-20.620	-104.15	
	 25.300	-15.860	 79.920	 -7.810	  2.283	 -7.786	  2.451	-19.043	-91.455	
	 25.400	-15.604	 77.578	 -8.161	  0.067	 -8.144	  0.260	-16.920	-85.402	
	 25.500	-15.465	 73.994	 -8.556	 -1.365	 -8.561	 -1.269	-14.853	-85.392	
	 25.600	-15.286	 69.651	 -8.968	 -1.656	 -8.946	 -1.726	-13.117	-89.297	
	 25.700	-15.269	 64.150	 -9.311	 -0.707	 -9.288	 -0.680	-11.746	-95.502	
	 25.800	-15.242	 57.438	 -9.404	  1.209	 -9.413	  1.247	-10.808	-103.11	
	 25.900	-15.516	 49.952	 -9.261	  2.942	 -9.254	  3.033	-10.184	-111.27	
	 26.000	-15.976	 42.787	 -8.877	  3.920	 -8.901	  3.777	 -9.929	-119.49	
	 26.100	-16.617	 35.146	 -8.417	  3.123	 -8.418	  3.227	 -9.872	-127.37	
	 26.200	-17.487	 28.812	 -7.989	  1.475	 -7.990	  1.484	-10.133	-134.11	
	 26.300	-18.446	 22.722	 -7.615	 -1.182	 -7.631	 -1.112	-10.476	-140.18	
	 26.400	-19.462	 18.880	 -7.401	 -4.098	 -7.377	 -4.193	-10.923	-144.38	
	 26.500	-20.206	 15.081	 -7.239	 -7.095	 -7.204	 -7.102	-11.352	-147.75	
	 26.600	-20.791	 10.707	 -7.107	 -9.902	 -7.086	 -9.925	-11.738	-151.27	
	 26.700	-21.481	  5.879	 -6.986	-12.751	 -6.981	-12.758	-12.067	-154.00	
	 26.800	-22.261	  0.537	 -6.911	-15.318	 -6.873	-15.359	-12.459	-157.40	
	 26.900	-22.953	 -6.206	 -6.800	-18.204	 -6.772	-18.207	-12.831	-160.45	
	 27.000	-23.734	-10.128	 -6.732	-20.889	 -6.717	-21.020	-13.401	-163.97	
	 27.100	-24.449	-16.034	 -6.642	-23.768	 -6.640	-23.842	-13.947	-165.99	
	 27.200	-25.324	-22.893	 -6.582	-26.519	 -6.587	-26.485	-14.498	-168.01	
	 27.300	-25.852	-28.743	 -6.555	-29.272	 -6.572	-29.308	-15.065	-169.57	
	 27.400	-26.810	-34.658	 -6.520	-31.986	 -6.533	-31.868	-15.625	-171.17	
	 27.500	-27.364	-40.570	 -6.480	-34.730	 -6.493	-34.700	-16.213	-172.42	
	 27.600	-27.397	-46.759	 -6.459	-37.426	 -6.462	-37.416	-16.904	-173.67	
	 27.700	-27.955	-52.830	 -6.459	-40.167	 -6.460	-40.021	-17.604	-174.12	
	 27.800	-27.965	-60.557	 -6.437	-42.975	 -6.445	-42.860	-18.381	-174.67	
	 27.900	-28.258	-69.117	 -6.428	-45.797	 -6.418	-45.710	-19.085	-174.14	
	 28.000	-28.549	-75.759	 -6.424	-48.695	 -6.419	-48.583	-19.851	-173.72	
	 28.100	-29.268	-79.101	 -6.450	-51.139	 -6.435	-51.170	-20.644	-172.49	
	 28.200	-29.093	-82.701	 -6.463	-53.899	 -6.454	-53.944	-21.517	-171.18	
	 28.300	-28.655	-86.990	 -6.464	-56.534	 -6.472	-56.603	-22.450	-169.06	
	 28.400	-28.935	-91.450	 -6.488	-59.179	 -6.500	-59.248	-23.371	-165.95	
	 28.500	-29.269	-97.164	 -6.507	-62.084	 -6.512	-62.080	-24.481	-160.21	
	 28.600	-29.206	-95.527	 -6.523	-64.646	 -6.518	-64.661	-25.413	-152.90	
	 28.700	-29.291	-96.080	 -6.545	-67.382	 -6.555	-67.449	-25.955	-144.40	
	 28.800	-28.813	-96.848	 -6.565	-70.097	 -6.563	-70.021	-26.430	-133.73	
	 28.900	-29.071	-99.364	 -6.613	-72.655	 -6.573	-72.816	-26.291	-124.36	
	 29.000	-28.844	-100.88	 -6.626	-75.497	 -6.616	-75.456	-25.795	-113.35	
	 29.100	-29.205	-101.18	 -6.651	-78.123	 -6.638	-78.049	-25.035	-105.23	
	 29.200	-29.472	-96.483	 -6.695	-80.961	 -6.688	-80.677	-24.125	-98.217	
	 29.300	-28.442	-96.275	 -6.727	-83.272	 -6.739	-83.428	-23.394	-94.237	
	 29.400	-28.090	-94.508	 -6.791	-86.125	 -6.776	-86.124	-22.507	-90.917	
	 29.500	-28.130	-95.127	 -6.823	-88.663	 -6.833	-88.803	-21.667	-88.051	
	 29.600	-28.203	-91.757	 -6.877	-91.286	 -6.864	-91.396	-20.827	-85.801	
	 29.700	-27.689	-88.715	 -6.935	-94.008	 -6.919	-94.050	-19.923	-84.375	
	 29.800	-27.110	-84.302	 -6.957	-96.707	 -6.962	-96.722	-19.189	-84.046	
	 29.900	-26.392	-83.153	 -7.012	-99.411	 -7.020	-99.327	-18.439	-84.665	
	 30.000	-25.972	-83.277	 -7.072	-102.12	 -7.054	-102.21	-17.855	-84.493	
	 30.100	-25.534	-81.556	 -7.143	-104.79	 -7.133	-104.90	-17.314	-85.557	
	 30.200	-24.905	-80.946	 -7.208	-107.53	 -7.197	-107.64	-16.748	-86.760	
	 30.300	-24.186	-78.481	 -7.278	-110.29	 -7.259	-110.29	-16.343	-87.228	
	 30.400	-23.281	-78.466	 -7.345	-113.04	 -7.325	-113.03	-15.849	-88.465	
	 30.500	-22.617	-80.293	 -7.420	-115.93	 -7.400	-115.75	-15.509	-89.299	
	 30.600	-22.201	-81.143	 -7.491	-118.51	 -7.493	-118.62	-15.116	-90.187	
	 30.700	-21.708	-80.729	 -7.550	-121.45	 -7.548	-121.30	-14.807	-91.566	
	 30.800	-21.059	-80.325	 -7.636	-124.12	 -7.651	-124.13	-14.433	-92.402	
	 30.900	-20.370	-81.057	 -7.718	-126.88	 -7.730	-127.02	-14.088	-93.583	
	 31.000	-19.818	-83.111	 -7.805	-129.69	 -7.819	-129.70	-13.721	-94.601	
	 31.100	-19.377	-84.251	 -7.893	-132.67	 -7.905	-132.57	-13.481	-96.226	
	 31.200	-18.962	-84.635	 -7.991	-135.24	 -7.984	-135.32	-13.191	-97.260	
	 31.300	-18.420	-84.832	 -8.083	-138.18	 -8.086	-138.24	-12.919	-98.375	
	 31.400	-17.805	-86.564	 -8.210	-141.15	 -8.189	-141.14	-12.710	-100.24	
	 31.500	-17.288	-88.489	 -8.298	-144.03	 -8.311	-143.90	-12.539	-101.36	
	 31.600	-16.974	-90.310	 -8.449	-146.89	 -8.438	-146.88	-12.369	-102.44	
	 31.700	-16.642	-91.639	 -8.567	-149.73	 -8.567	-149.90	-12.196	-103.87	
	 31.800	-16.225	-92.795	 -8.700	-152.58	 -8.689	-152.65	-12.027	-104.89	
	 31.900	-15.821	-94.345	 -8.840	-155.38	 -8.846	-155.58	-11.894	-106.11	
	 32.000	-15.436	-96.753	 -8.995	-158.41	 -8.978	-158.52	-11.740	-107.23	
	 32.100	-15.089	-98.962	 -9.102	-161.46	 -9.113	-161.43	-11.656	-107.93	
	 32.200	-14.858	-101.11	 -9.290	-164.50	 -9.268	-164.39	-11.505	-108.80	
	 32.300	-14.641	-102.37	 -9.436	-167.46	 -9.434	-167.40	-11.382	-109.99	
	 32.400	-14.324	-104.35	 -9.648	-170.46	 -9.611	-170.59	-11.269	-110.92	
	 32.500	-14.106	-106.56	 -9.799	-173.80	 -9.794	-173.58	-11.149	-111.85	
	 32.600	-13.897	-108.81	-10.022	-176.70	-10.003	-176.68	-11.007	-112.64	
	 32.700	-13.771	-110.59	-10.214	-179.79	-10.210	-179.74	-10.874	-113.48	
	 32.800	-13.628	-112.43	-10.455	 176.99	-10.452	 176.88	-10.731	-114.24	
	 32.900	-13.479	-113.60	-10.699	 173.89	-10.691	 173.96	-10.626	-115.31	
	 33.000	-13.298	-115.56	-10.955	 170.72	-10.972	 170.66	-10.500	-115.94	
	 33.100	-13.153	-117.69	-11.240	 167.78	-11.266	 167.48	-10.359	-116.66	
	 33.200	-13.119	-119.89	-11.556	 164.62	-11.593	 164.58	-10.211	-117.34	
	 33.300	-13.116	-120.90	-11.921	 161.67	-11.907	 161.40	-10.021	-118.49	
	 33.400	-13.086	-122.61	-12.279	 158.38	-12.257	 158.50	 -9.888	-119.01	
	 33.500	-12.948	-124.05	-12.676	 155.40	-12.686	 155.49	 -9.711	-120.04	
	 33.600	-12.810	-126.41	-13.095	 152.74	-13.071	 152.84	 -9.457	-120.97	
	 33.700	-12.940	-128.52	-13.559	 150.24	-13.568	 150.20	 -9.203	-122.57	
	 33.800	-13.139	-129.82	-14.081	 147.84	-14.045	 148.01	 -9.005	-124.03	
	 33.900	-13.128	-130.10	-14.621	 145.91	-14.554	 145.94	 -8.774	-125.91	
	 34.000	-13.126	-131.42	-15.155	 144.26	-15.120	 144.33	 -8.554	-127.95	
	 34.100	-13.103	-132.52	-15.680	 143.17	-15.671	 143.08	 -8.358	-130.51	
	 34.200	-13.173	-133.96	-16.286	 142.53	-16.218	 142.24	 -8.224	-133.22	
	 34.300	-13.248	-134.33	-16.779	 142.46	-16.791	 142.18	 -8.138	-136.02	
	 34.400	-13.281	-134.70	-17.293	 142.23	-17.270	 142.48	 -8.075	-138.90	
	 34.500	-13.143	-135.44	-17.717	 143.47	-17.689	 143.35	 -8.034	-142.07	
	 34.600	-13.069	-136.52	-18.055	 144.89	-18.040	 144.79	 -8.076	-145.38	
	 34.700	-13.054	-138.00	-18.242	 146.00	-18.231	 146.18	 -8.187	-148.51	
	 34.800	-13.066	-139.22	-18.331	 147.77	-18.317	 147.78	 -8.338	-151.70	
	 34.900	-13.086	-139.82	-18.347	 149.05	-18.310	 148.81	 -8.509	-154.65	
	 35.000	-12.927	-141.28	-18.238	 149.00	-18.283	 149.66	 -8.760	-157.79	
	 35.100	-12.910	-142.60	-18.074	 149.47	-18.111	 149.69	 -9.049	-160.73	
	 35.200	-12.856	-144.90	-17.940	 148.86	-17.904	 149.03	 -9.393	-163.24	
	 35.300	-12.976	-146.89	-17.781	 148.19	-17.719	 147.71	 -9.741	-165.98	
	 35.400	-13.024	-147.86	-17.497	 146.31	-17.551	 146.40	-10.198	-168.64	
	 35.500	-13.096	-149.21	-17.327	 143.97	-17.373	 144.17	-10.670	-171.05	
	 35.600	-13.066	-151.60	-17.211	 141.60	-17.181	 141.39	-11.308	-172.77	
	 35.700	-13.077	-153.82	-17.088	 138.67	-17.123	 138.39	-11.899	-174.09	
	 35.800	-13.245	-156.46	-17.089	 135.09	-17.056	 134.98	-12.529	-174.88	
	 35.900	-13.388	-159.07	-17.095	 131.28	-17.093	 131.41	-13.122	-175.40	
	 36.000	-13.525	-161.23	-17.185	 127.51	-17.219	 127.66	-13.834	-175.34	
	 36.100	-13.757	-163.88	-17.354	 123.76	-17.334	 123.55	-14.440	-174.92	
	 36.200	-13.982	-167.78	-17.514	 119.27	-17.546	 119.70	-15.061	-173.79	
	 36.300	-14.329	-171.73	-17.889	 115.23	-17.875	 115.48	-15.686	-172.50	
	 36.400	-14.893	-175.22	-18.215	 110.84	-18.215	 111.59	-16.245	-170.19	
	 36.500	-15.516	-177.97	-18.605	 107.27	-18.693	 107.18	-16.776	-167.53	
	 36.600	-16.110	 178.53	-19.227	 103.30	-19.225	 103.54	-17.275	-164.81	
	 36.700	-16.562	 173.51	-19.870	 100.61	-19.905	 100.35	-17.706	-162.60	
	 36.800	-17.569	 169.12	-20.600	 97.257	-20.551	 97.191	-18.229	-160.01	
	 36.900	-18.776	 164.48	-21.401	 95.933	-21.252	 95.603	-18.621	-156.44	
	 37.000	-20.257	 158.90	-22.111	 94.065	-22.150	 94.012	-19.051	-151.85	
	 37.100	-22.091	 154.56	-22.826	 93.438	-23.000	 92.784	-19.418	-147.20	
	 37.200	-23.832	 145.89	-23.773	 93.797	-23.738	 92.985	-19.765	-142.38	
	 37.300	-26.906	 133.29	-24.485	 94.148	-24.475	 93.887	-20.029	-136.59	
	 37.400	-31.228	 108.94	-25.221	 94.812	-25.176	 95.274	-20.296	-130.23	
	 37.500	-33.247	 49.084	-25.880	 97.403	-25.862	 95.734	-20.169	-122.04	
	 37.600	-29.892	  4.926	-26.514	 99.134	-26.279	 98.685	-19.750	-114.09	
	 37.700	-26.339	-15.518	-26.894	 100.53	-26.876	 101.88	-19.055	-106.84	
	 37.800	-23.162	-26.088	-27.194	 103.77	-27.490	 104.26	-18.131	-101.49	
	 37.900	-20.579	-32.805	-27.836	 104.58	-27.721	 105.75	-17.104	-97.857	
	 38.000	-18.564	-38.896	-28.168	 107.81	-28.079	 107.19	-16.064	-95.326	
	 38.100	-17.095	-45.819	-28.486	 111.31	-28.398	 110.18	-15.069	-93.678	
	 38.200	-15.916	-51.284	-28.821	 113.42	-28.777	 114.29	-14.142	-93.865	
	 38.300	-14.966	-55.593	-28.960	 116.90	-28.860	 116.70	-13.228	-94.485	
	 38.400	-14.060	-59.650	-29.235	 119.99	-29.291	 121.56	-12.370	-95.907	
	 38.500	-13.244	-64.187	-29.378	 125.00	-29.530	 125.18	-11.600	-98.446	
	 38.600	-12.477	-69.288	-29.746	 129.30	-29.706	 128.50	-11.082	-101.15	
	 38.700	-11.995	-73.455	-29.390	 134.06	-29.308	 133.53	-10.571	-103.93	
	 38.800	-11.507	-76.943	-28.972	 138.39	-28.989	 139.25	-10.038	-106.23	
	 38.900	-11.016	-80.839	-28.556	 140.86	-28.674	 141.72	 -9.636	-109.10	
	 39.000	-10.542	-84.747	-28.091	 142.67	-28.136	 143.96	 -9.251	-112.13	
	 39.100	-10.123	-88.829	-28.032	 143.09	-27.518	 145.20	 -8.910	-115.19	
	 39.200	 -9.837	-92.448	-27.463	 147.86	-27.271	 146.32	 -8.596	-118.52	
	 39.300	 -9.557	-96.337	-27.087	 146.90	-26.840	 147.81	 -8.373	-121.77	
	 39.400	 -9.318	-99.396	-26.416	 146.98	-26.310	 147.73	 -8.161	-124.89	
	 39.500	 -9.065	-103.52	-25.945	 147.29	-25.912	 149.26	 -7.989	-128.49	
	 39.600	 -8.812	-106.75	-25.601	 148.33	-25.316	 148.42	 -7.840	-131.60	
	 39.700	 -8.690	-109.99	-24.996	 147.88	-25.113	 147.53	 -7.737	-134.94	
	 39.800	 -8.529	-113.51	-24.644	 147.05	-24.751	 145.03	 -7.661	-138.69	
	 39.900	 -8.431	-116.92	-24.308	 145.65	-24.343	 144.66	 -7.677	-141.93	
	 40.000	 -8.197	-120.07	-23.906	 143.99	-23.729	 143.43	 -7.715	-145.03	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state016_001.txt

