! Date: Monday, June 28, 2004  2:52 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state015_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.001000 mA, Vctl =  5.000 V, Ictl =  0.000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -6.783	 119.64	-10.089	 153.08	-10.085	 153.15	-20.539	 156.14	
	 20.100	 -6.798	 118.76	-10.000	 149.33	-10.023	 149.38	-21.755	 165.30	
	 20.200	 -6.857	 117.61	 -9.955	 145.53	 -9.956	 145.74	-22.511	 176.97	
	 20.300	 -6.928	 116.77	 -9.897	 142.25	 -9.898	 142.10	-22.667	-169.33	
	 20.400	 -7.006	 115.80	 -9.837	 138.45	 -9.838	 138.48	-22.077	-156.99	
	 20.500	 -7.045	 114.80	 -9.779	 134.86	 -9.790	 134.89	-21.173	-147.27	
	 20.600	 -7.118	 113.95	 -9.740	 131.31	 -9.742	 131.13	-19.883	-140.22	
	 20.700	 -7.120	 112.82	 -9.706	 127.80	 -9.673	 127.70	-18.706	-136.27	
	 20.800	 -7.188	 111.84	 -9.650	 124.04	 -9.621	 124.14	-17.592	-134.02	
	 20.900	 -7.229	 110.78	 -9.622	 120.80	 -9.605	 120.72	-16.607	-132.61	
	 21.000	 -7.278	 109.62	 -9.547	 117.42	 -9.542	 117.25	-15.580	-132.77	
	 21.100	 -7.330	 108.57	 -9.567	 113.88	 -9.512	 113.82	-14.834	-133.71	
	 21.200	 -7.387	 107.41	 -9.490	 110.55	 -9.501	 110.53	-14.082	-134.85	
	 21.300	 -7.444	 106.25	 -9.475	 107.44	 -9.487	 107.27	-13.524	-135.80	
	 21.400	 -7.498	 105.01	 -9.421	 104.04	 -9.452	 103.99	-12.917	-137.17	
	 21.500	 -7.535	 104.11	 -9.395	 101.01	 -9.396	 100.97	-12.355	-138.97	
	 21.600	 -7.625	 102.78	 -9.342	 97.448	 -9.366	 97.559	-11.847	-140.95	
	 21.700	 -7.644	 101.68	 -9.348	 94.538	 -9.352	 94.514	-11.463	-142.83	
	 21.800	 -7.668	 100.39	 -9.319	 91.494	 -9.341	 91.602	-11.036	-144.47	
	 21.900	 -7.722	 99.171	 -9.297	 88.459	 -9.267	 88.552	-10.678	-146.69	
	 22.000	 -7.773	 97.499	 -9.230	 85.351	 -9.214	 85.523	-10.299	-148.72	
	 22.100	 -7.837	 96.254	 -9.214	 82.348	 -9.203	 82.348	-10.003	-151.08	
	 22.200	 -7.887	 94.772	 -9.186	 79.498	 -9.169	 79.446	 -9.738	-153.06	
	 22.300	 -7.991	 93.614	 -9.166	 76.478	 -9.131	 76.498	 -9.451	-155.33	
	 22.400	 -8.072	 91.889	 -9.121	 73.604	 -9.126	 73.610	 -9.211	-157.46	
	 22.500	 -8.152	 90.690	 -9.095	 70.856	 -9.095	 70.717	 -9.000	-159.90	
	 22.600	 -8.249	 89.232	 -9.033	 68.096	 -9.055	 67.760	 -8.817	-161.97	
	 22.700	 -8.344	 88.043	 -9.024	 65.175	 -9.025	 64.997	 -8.638	-164.43	
	 22.800	 -8.406	 86.378	 -8.974	 62.364	 -8.995	 62.368	 -8.466	-166.31	
	 22.900	 -8.522	 85.133	 -8.957	 59.670	 -8.962	 59.533	 -8.336	-168.98	
	 23.000	 -8.618	 83.424	 -8.898	 57.079	 -8.927	 56.981	 -8.203	-170.79	
	 23.100	 -8.751	 82.139	 -8.883	 54.116	 -8.867	 54.354	 -8.077	-173.22	
	 23.200	 -8.807	 80.641	 -8.820	 51.586	 -8.806	 51.566	 -7.961	-175.34	
	 23.300	 -8.929	 79.089	 -8.775	 48.711	 -8.742	 48.861	 -7.839	-177.88	
	 23.400	 -9.015	 77.430	 -8.698	 46.019	 -8.688	 46.207	 -7.755	-179.80	
	 23.500	 -9.189	 75.722	 -8.676	 43.260	 -8.644	 43.478	 -7.661	 177.59	
	 23.600	 -9.338	 74.231	 -8.606	 40.757	 -8.608	 40.689	 -7.628	 175.78	
	 23.700	 -9.482	 72.771	 -8.560	 37.997	 -8.543	 37.972	 -7.548	 173.32	
	 23.800	 -9.620	 71.060	 -8.503	 35.439	 -8.506	 35.292	 -7.504	 171.21	
	 23.900	 -9.821	 69.563	 -8.462	 32.750	 -8.483	 32.657	 -7.425	 169.00	
	 24.000	 -9.969	 67.993	 -8.396	 30.188	 -8.422	 29.945	 -7.416	 166.83	
	 24.100	-10.145	 66.447	 -8.367	 27.474	 -8.387	 27.339	 -7.359	 164.50	
	 24.200	-10.305	 64.943	 -8.309	 25.033	 -8.334	 24.910	 -7.347	 162.36	
	 24.300	-10.544	 63.562	 -8.266	 22.223	 -8.290	 22.251	 -7.309	 159.72	
	 24.400	-10.678	 61.944	 -8.235	 19.923	 -8.234	 19.696	 -7.366	 157.68	
	 24.500	-10.916	 60.234	 -8.170	 17.095	 -8.171	 17.268	 -7.368	 155.33	
	 24.600	-11.043	 58.648	 -8.133	 14.697	 -8.124	 14.799	 -7.383	 153.32	
	 24.700	-11.328	 57.009	 -8.084	 11.945	 -8.059	 12.178	 -7.399	 150.87	
	 24.800	-11.526	 55.323	 -8.045	  9.469	 -8.020	  9.497	 -7.470	 148.56	
	 24.900	-11.767	 53.638	 -8.011	  6.864	 -7.994	  6.908	 -7.491	 146.29	
	 25.000	-11.960	 51.809	 -7.990	  4.556	 -7.957	  4.527	 -7.589	 143.85	
	 25.100	-12.287	 49.715	 -7.943	  1.975	 -7.943	  1.946	 -7.662	 141.39	
	 25.200	-12.590	 48.027	 -7.908	 -0.366	 -7.903	 -0.412	 -7.808	 139.09	
	 25.300	-12.950	 46.600	 -7.885	 -2.556	 -7.892	 -2.666	 -7.938	 136.78	
	 25.400	-13.201	 44.855	 -7.836	 -4.643	 -7.875	 -4.725	 -8.151	 134.71	
	 25.500	-13.619	 42.753	 -7.800	 -6.870	 -7.826	 -6.799	 -8.315	 132.82	
	 25.600	-14.041	 40.761	 -7.735	 -8.894	 -7.742	 -8.756	 -8.537	 131.14	
	 25.700	-14.552	 39.964	 -7.644	-10.588	 -7.649	-10.514	 -8.761	 129.94	
	 25.800	-14.993	 39.056	 -7.503	-12.550	 -7.512	-12.534	 -8.953	 128.92	
	 25.900	-15.431	 38.228	 -7.342	-14.809	 -7.343	-14.672	 -9.046	 128.37	
	 26.000	-15.749	 38.449	 -7.168	-17.385	 -7.166	-17.310	 -9.114	 127.41	
	 26.100	-16.137	 37.085	 -7.025	-20.136	 -6.989	-20.105	 -9.065	 126.22	
	 26.200	-16.426	 36.614	 -6.881	-23.010	 -6.862	-23.077	 -9.096	 124.88	
	 26.300	-16.787	 35.258	 -6.781	-25.975	 -6.784	-26.081	 -9.067	 122.90	
	 26.400	-17.146	 34.632	 -6.736	-28.800	 -6.706	-28.972	 -9.149	 120.61	
	 26.500	-17.507	 32.941	 -6.686	-31.524	 -6.655	-31.698	 -9.233	 118.87	
	 26.600	-17.809	 31.071	 -6.620	-34.197	 -6.605	-34.384	 -9.345	 116.67	
	 26.700	-18.323	 28.726	 -6.555	-36.957	 -6.576	-37.102	 -9.434	 114.87	
	 26.800	-18.890	 27.035	 -6.505	-39.544	 -6.504	-39.642	 -9.571	 112.78	
	 26.900	-19.502	 25.068	 -6.454	-42.130	 -6.459	-42.073	 -9.661	 110.91	
	 27.000	-19.982	 23.827	 -6.412	-44.807	 -6.412	-44.778	 -9.820	 108.62	
	 27.100	-20.670	 21.380	 -6.347	-47.351	 -6.355	-47.300	-10.001	 106.77	
	 27.200	-21.488	 19.482	 -6.293	-50.006	 -6.290	-49.782	-10.154	 104.72	
	 27.300	-22.239	 17.240	 -6.252	-52.415	 -6.253	-52.320	-10.350	 102.77	
	 27.400	-23.188	 16.218	 -6.211	-54.984	 -6.180	-54.911	-10.550	 100.60	
	 27.500	-24.156	 15.264	 -6.140	-57.562	 -6.130	-57.446	-10.792	 98.802	
	 27.600	-25.101	 12.740	 -6.095	-60.137	 -6.080	-60.087	-11.023	 96.748	
	 27.700	-26.006	 10.906	 -6.045	-62.637	 -6.042	-62.597	-11.225	 95.313	
	 27.800	-27.787	  6.968	 -6.001	-65.136	 -5.994	-65.255	-11.495	 93.171	
	 27.900	-29.707	  2.935	 -5.951	-67.808	 -5.948	-67.890	-11.776	 91.517	
	 28.000	-32.295	  1.127	 -5.911	-70.446	 -5.914	-70.468	-12.068	 89.951	
	 28.100	-34.712	  1.777	 -5.881	-72.940	 -5.900	-73.000	-12.334	 88.280	
	 28.200	-38.210	 -3.476	 -5.862	-75.574	 -5.873	-75.457	-12.591	 86.604	
	 28.300	-44.294	-11.898	 -5.829	-78.014	 -5.834	-78.044	-12.868	 85.196	
	 28.400	-53.659	-158.94	 -5.801	-80.573	 -5.822	-80.516	-13.132	 83.299	
	 28.500	-41.922	 179.43	 -5.770	-82.937	 -5.775	-82.948	-13.474	 81.934	
	 28.600	-37.460	 175.60	 -5.736	-85.585	 -5.737	-85.438	-13.774	 80.039	
	 28.700	-34.798	 175.82	 -5.694	-88.063	 -5.701	-88.062	-14.115	 78.832	
	 28.800	-32.682	 175.21	 -5.682	-90.596	 -5.668	-90.374	-14.405	 76.827	
	 28.900	-30.274	 173.94	 -5.650	-92.954	 -5.640	-93.007	-14.776	 75.569	
	 29.000	-28.863	 168.39	 -5.633	-95.569	 -5.607	-95.484	-15.098	 73.995	
	 29.100	-27.809	 164.71	 -5.589	-97.886	 -5.580	-98.096	-15.514	 72.714	
	 29.200	-27.097	 164.13	 -5.597	-100.37	 -5.572	-100.39	-15.870	 71.534	
	 29.300	-26.576	 161.11	 -5.560	-102.82	 -5.560	-102.93	-16.279	 70.576	
	 29.400	-25.687	 161.24	 -5.553	-105.28	 -5.550	-105.32	-16.636	 69.053	
	 29.500	-24.984	 159.46	 -5.517	-107.60	 -5.511	-107.67	-16.999	 68.207	
	 29.600	-24.153	 156.38	 -5.497	-110.05	 -5.509	-110.11	-17.331	 67.254	
	 29.700	-24.024	 155.06	 -5.492	-112.50	 -5.488	-112.50	-17.780	 65.574	
	 29.800	-23.793	 153.18	 -5.464	-114.87	 -5.482	-114.94	-18.151	 64.576	
	 29.900	-23.300	 153.73	 -5.458	-117.22	 -5.443	-117.27	-18.637	 63.742	
	 30.000	-22.858	 151.88	 -5.435	-119.73	 -5.433	-119.59	-18.969	 63.038	
	 30.100	-22.462	 150.28	 -5.426	-121.94	 -5.422	-121.98	-19.461	 62.322	
	 30.200	-22.259	 147.97	 -5.420	-124.47	 -5.401	-124.35	-19.754	 61.850	
	 30.300	-22.043	 147.19	 -5.393	-126.85	 -5.383	-126.90	-20.218	 60.959	
	 30.400	-21.939	 146.68	 -5.405	-129.12	 -5.383	-129.22	-20.629	 60.020	
	 30.500	-21.564	 146.04	 -5.394	-131.67	 -5.372	-131.69	-20.927	 59.416	
	 30.600	-21.232	 143.80	 -5.377	-133.73	 -5.370	-134.03	-21.302	 58.460	
	 30.700	-21.067	 142.03	 -5.354	-136.33	 -5.348	-136.28	-21.767	 58.134	
	 30.800	-21.133	 139.43	 -5.340	-138.65	 -5.333	-138.73	-21.877	 57.407	
	 30.900	-21.129	 138.55	 -5.317	-141.01	 -5.346	-141.07	-22.468	 55.613	
	 31.000	-20.956	 138.59	 -5.323	-143.42	 -5.341	-143.36	-22.843	 54.504	
	 31.100	-20.805	 136.27	 -5.332	-145.63	 -5.339	-145.70	-23.187	 54.651	
	 31.200	-20.832	 134.05	 -5.308	-147.95	 -5.334	-147.89	-23.375	 52.571	
	 31.300	-20.869	 132.20	 -5.324	-150.24	 -5.317	-150.21	-23.631	 51.474	
	 31.400	-21.094	 131.58	 -5.284	-152.65	 -5.297	-152.60	-24.147	 49.430	
	 31.500	-21.200	 133.11	 -5.288	-154.89	 -5.283	-154.84	-24.459	 47.893	
	 31.600	-21.003	 130.99	 -5.275	-157.20	 -5.284	-157.15	-24.636	 45.653	
	 31.700	-21.002	 129.39	 -5.297	-159.53	 -5.285	-159.59	-24.928	 43.606	
	 31.800	-21.190	 127.43	 -5.292	-161.73	 -5.273	-161.77	-25.240	 40.783	
	 31.900	-21.356	 126.56	 -5.280	-164.00	 -5.265	-164.00	-25.554	 38.610	
	 32.000	-21.508	 127.12	 -5.288	-166.40	 -5.279	-166.40	-25.973	 35.203	
	 32.100	-21.530	 127.10	 -5.282	-168.60	 -5.277	-168.77	-26.236	 31.811	
	 32.200	-21.447	 125.33	 -5.271	-170.92	 -5.275	-171.04	-26.259	 28.068	
	 32.300	-21.556	 123.65	 -5.276	-173.31	 -5.280	-173.26	-26.477	 25.265	
	 32.400	-21.763	 124.41	 -5.291	-175.52	 -5.288	-175.48	-26.643	 21.344	
	 32.500	-21.923	 124.08	 -5.279	-177.90	 -5.280	-177.72	-26.737	 16.799	
	 32.600	-22.035	 123.38	 -5.272	 179.96	 -5.268	 179.97	-26.805	 12.213	
	 32.700	-21.988	 122.98	 -5.269	 177.77	 -5.289	 177.79	-26.816	  8.463	
	 32.800	-22.244	 121.50	 -5.270	 175.51	 -5.288	 175.52	-26.619	  3.352	
	 32.900	-22.457	 121.17	 -5.294	 173.19	 -5.277	 173.32	-26.578	 -1.601	
	 33.000	-22.557	 122.11	 -5.303	 170.95	 -5.293	 170.98	-26.381	 -7.256	
	 33.100	-22.608	 122.40	 -5.285	 168.76	 -5.293	 168.78	-26.093	-11.001	
	 33.200	-22.462	 121.49	 -5.286	 166.62	 -5.295	 166.55	-25.790	-16.350	
	 33.300	-22.646	 119.63	 -5.281	 164.32	 -5.303	 164.30	-25.509	-21.649	
	 33.400	-22.864	 118.84	 -5.300	 162.08	 -5.305	 162.11	-25.371	-26.771	
	 33.500	-23.130	 119.82	 -5.321	 159.94	 -5.313	 159.92	-24.954	-30.876	
	 33.600	-23.118	 121.05	 -5.330	 157.66	 -5.332	 157.70	-24.553	-34.027	
	 33.700	-22.911	 119.89	 -5.331	 155.55	 -5.333	 155.42	-24.105	-38.094	
	 33.800	-22.861	 118.09	 -5.343	 153.37	 -5.324	 153.20	-23.453	-43.822	
	 33.900	-23.042	 116.63	 -5.368	 151.22	 -5.346	 151.21	-23.087	-48.323	
	 34.000	-23.351	 117.40	 -5.377	 148.98	 -5.371	 148.94	-22.654	-52.663	
	 34.100	-23.354	 118.50	 -5.384	 146.77	 -5.388	 146.92	-22.200	-56.620	
	 34.200	-23.063	 117.81	 -5.402	 144.75	 -5.404	 144.82	-21.738	-59.965	
	 34.300	-23.183	 115.00	 -5.416	 142.62	 -5.410	 142.65	-21.320	-64.819	
	 34.400	-23.260	 113.70	 -5.430	 140.45	 -5.442	 140.51	-20.870	-69.380	
	 34.500	-23.488	 112.63	 -5.445	 138.52	 -5.435	 138.44	-20.593	-73.255	
	 34.600	-23.491	 113.45	 -5.455	 136.42	 -5.463	 136.43	-20.323	-77.569	
	 34.700	-23.202	 112.71	 -5.468	 134.27	 -5.471	 134.32	-20.047	-81.884	
	 34.800	-23.298	 108.21	 -5.482	 132.42	 -5.493	 132.28	-19.884	-85.583	
	 34.900	-23.500	 106.16	 -5.498	 130.49	 -5.505	 130.44	-19.625	-89.536	
	 35.000	-24.109	 106.27	 -5.508	 128.55	 -5.518	 128.60	-19.589	-93.678	
	 35.100	-24.503	 106.34	 -5.496	 126.67	 -5.527	 126.62	-19.446	-97.581	
	 35.200	-24.448	 106.74	 -5.523	 124.91	 -5.520	 124.64	-19.405	-101.12	
	 35.300	-24.609	 105.10	 -5.504	 122.83	 -5.503	 122.88	-19.484	-104.78	
	 35.400	-25.000	 103.59	 -5.475	 121.17	 -5.473	 121.17	-19.637	-108.53	
	 35.500	-25.793	 103.88	 -5.435	 119.10	 -5.442	 119.28	-19.788	-112.01	
	 35.600	-26.074	 109.13	 -5.426	 117.22	 -5.408	 117.26	-20.135	-113.69	
	 35.700	-25.889	 110.15	 -5.385	 115.30	 -5.348	 115.18	-20.332	-115.03	
	 35.800	-25.270	 112.40	 -5.329	 113.32	 -5.317	 113.24	-20.586	-116.10	
	 35.900	-25.221	 113.16	 -5.324	 111.01	 -5.299	 111.01	-20.625	-116.85	
	 36.000	-25.326	 116.02	 -5.272	 109.06	 -5.278	 108.94	-20.903	-117.27	
	 36.100	-25.064	 120.02	 -5.239	 107.02	 -5.238	 106.98	-21.069	-117.72	
	 36.200	-24.595	 120.34	 -5.183	 104.80	 -5.222	 104.91	-21.190	-117.30	
	 36.300	-23.566	 117.14	 -5.146	 102.60	 -5.142	 102.61	-21.280	-117.16	
	 36.400	-23.652	 115.26	 -5.117	 100.29	 -5.120	 100.22	-21.109	-115.95	
	 36.500	-23.681	 115.57	 -5.100	 98.075	 -5.075	 98.067	-20.922	-115.82	
	 36.600	-23.238	 115.45	 -5.077	 95.902	 -5.072	 96.013	-20.774	-115.81	
	 36.700	-22.548	 115.93	 -5.041	 93.853	 -5.037	 93.717	-20.678	-116.31	
	 36.800	-22.129	 113.26	 -5.026	 91.722	 -5.029	 91.502	-20.493	-116.88	
	 36.900	-21.921	 111.80	 -5.034	 89.463	 -5.016	 89.437	-20.237	-117.11	
	 37.000	-21.578	 109.59	 -5.008	 87.147	 -5.006	 87.054	-20.037	-117.33	
	 37.100	-21.363	 108.61	 -5.000	 85.063	 -4.988	 84.873	-19.747	-118.45	
	 37.200	-20.837	 107.50	 -4.994	 82.840	 -4.947	 82.708	-19.571	-120.08	
	 37.300	-20.584	 104.86	 -4.956	 80.599	 -4.972	 80.558	-19.436	-121.23	
	 37.400	-20.219	 103.38	 -4.976	 78.397	 -4.957	 78.246	-19.237	-123.64	
	 37.500	-20.012	 100.67	 -4.958	 76.180	 -4.937	 76.138	-19.005	-124.37	
	 37.600	-20.034	 100.49	 -4.954	 73.928	 -4.920	 73.913	-18.842	-126.21	
	 37.700	-19.591	 100.41	 -4.935	 71.679	 -4.950	 71.709	-18.619	-127.96	
	 37.800	-19.001	 97.776	 -4.926	 69.573	 -4.947	 69.524	-18.487	-130.43	
	 37.900	-18.869	 94.594	 -4.934	 67.295	 -4.931	 67.329	-18.289	-131.80	
	 38.000	-18.485	 93.285	 -4.955	 65.076	 -4.911	 65.175	-18.027	-134.54	
	 38.100	-18.328	 92.327	 -4.919	 62.840	 -4.927	 63.043	-17.900	-137.88	
	 38.200	-18.058	 91.632	 -4.919	 60.639	 -4.925	 60.718	-17.900	-140.72	
	 38.300	-17.679	 89.404	 -4.902	 58.632	 -4.901	 58.628	-17.817	-142.88	
	 38.400	-17.262	 88.399	 -4.927	 56.502	 -4.912	 56.495	-17.609	-145.62	
	 38.500	-17.049	 85.837	 -4.900	 54.303	 -4.925	 54.275	-17.479	-149.20	
	 38.600	-16.751	 84.969	 -4.902	 52.249	 -4.917	 52.186	-17.478	-152.75	
	 38.700	-16.271	 83.131	 -4.882	 49.935	 -4.886	 50.018	-17.358	-155.59	
	 38.800	-16.068	 82.610	 -4.886	 48.026	 -4.881	 47.804	-17.299	-159.24	
	 38.900	-15.637	 80.610	 -4.860	 45.660	 -4.873	 45.588	-17.379	-162.72	
	 39.000	-15.360	 77.613	 -4.824	 43.499	 -4.858	 43.358	-17.299	-166.53	
	 39.100	-15.145	 76.206	 -4.831	 41.510	 -4.817	 41.303	-17.060	-170.59	
	 39.200	-14.945	 75.222	 -4.804	 38.948	 -4.806	 39.108	-16.936	-175.12	
	 39.300	-14.711	 73.826	 -4.815	 36.953	 -4.780	 36.892	-16.949	-179.92	
	 39.400	-14.435	 72.340	 -4.801	 34.499	 -4.756	 34.568	-16.956	 175.33	
	 39.500	-14.156	 70.308	 -4.779	 32.216	 -4.729	 32.200	-17.000	 170.54	
	 39.600	-14.062	 69.381	 -4.748	 29.910	 -4.734	 29.839	-16.849	 166.00	
	 39.700	-13.829	 67.983	 -4.745	 27.651	 -4.741	 27.390	-16.894	 161.70	
	 39.800	-13.620	 67.289	 -4.689	 25.162	 -4.700	 24.775	-16.826	 156.22	
	 39.900	-13.267	 65.615	 -4.661	 22.721	 -4.659	 22.620	-16.793	 151.44	
	 40.000	-13.124	 64.044	 -4.663	 20.246	 -4.694	 20.348	-16.964	 147.37	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state015_001.txt

