! Date: Monday, June 28, 2004  2:52 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state014_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.002000 mA, Vctl =  5.000 V, Ictl = -0.001000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -6.534	 119.88	-10.146	 145.82	-10.158	 145.92	-29.894	 23.814	
	 20.100	 -6.555	 118.84	-10.095	 142.21	-10.081	 142.25	-30.120	-10.216	
	 20.200	 -6.607	 117.49	-10.053	 138.66	-10.047	 138.58	-28.263	-36.589	
	 20.300	 -6.677	 116.32	 -9.990	 135.27	 -9.998	 135.06	-26.056	-54.088	
	 20.400	 -6.758	 115.35	 -9.923	 131.59	 -9.933	 131.65	-24.145	-65.584	
	 20.500	 -6.795	 114.28	 -9.859	 128.19	 -9.858	 128.19	-22.514	-74.386	
	 20.600	 -6.870	 112.82	 -9.790	 124.48	 -9.812	 124.69	-20.911	-81.511	
	 20.700	 -6.872	 111.82	 -9.761	 121.24	 -9.737	 121.31	-19.761	-87.818	
	 20.800	 -6.960	 110.67	 -9.700	 117.77	 -9.685	 117.94	-18.727	-93.155	
	 20.900	 -7.015	 109.53	 -9.646	 114.60	 -9.638	 114.57	-17.886	-97.989	
	 21.000	 -7.094	 108.07	 -9.573	 111.25	 -9.550	 111.14	-16.985	-103.14	
	 21.100	 -7.138	 106.97	 -9.534	 107.95	 -9.506	 107.95	-16.338	-107.72	
	 21.200	 -7.218	 105.63	 -9.470	 104.57	 -9.479	 104.75	-15.733	-112.10	
	 21.300	 -7.291	 104.44	 -9.436	 101.59	 -9.440	 101.44	-15.257	-115.75	
	 21.400	 -7.376	 103.07	 -9.365	 98.341	 -9.394	 98.175	-14.723	-119.40	
	 21.500	 -7.439	 102.04	 -9.332	 95.289	 -9.315	 95.094	-14.217	-123.44	
	 21.600	 -7.531	 100.64	 -9.236	 91.916	 -9.263	 91.860	-13.783	-127.21	
	 21.700	 -7.580	 99.480	 -9.234	 88.808	 -9.241	 88.788	-13.473	-130.94	
	 21.800	 -7.656	 98.163	 -9.167	 85.753	 -9.165	 85.860	-13.098	-134.20	
	 21.900	 -7.703	 96.822	 -9.117	 82.810	 -9.112	 82.922	-12.777	-137.78	
	 22.000	 -7.781	 95.168	 -9.047	 79.701	 -9.042	 79.865	-12.466	-141.30	
	 22.100	 -7.874	 93.919	 -9.008	 76.677	 -8.997	 76.705	-12.221	-144.84	
	 22.200	 -7.988	 92.454	 -8.944	 73.673	 -8.940	 73.712	-11.981	-148.14	
	 22.300	 -8.083	 91.095	 -8.911	 70.748	 -8.879	 70.780	-11.742	-151.49	
	 22.400	 -8.194	 89.377	 -8.851	 67.753	 -8.837	 67.721	-11.523	-154.87	
	 22.500	 -8.314	 88.219	 -8.814	 64.927	 -8.794	 64.842	-11.365	-158.37	
	 22.600	 -8.438	 86.948	 -8.732	 61.968	 -8.722	 61.818	-11.194	-161.75	
	 22.700	 -8.546	 85.482	 -8.691	 59.182	 -8.692	 59.076	-11.054	-165.08	
	 22.800	 -8.649	 84.070	 -8.628	 56.414	 -8.651	 56.140	-10.910	-168.11	
	 22.900	 -8.802	 82.607	 -8.577	 53.423	 -8.575	 53.443	-10.786	-171.72	
	 23.000	 -8.899	 81.035	 -8.494	 50.764	 -8.514	 50.527	-10.687	-174.79	
	 23.100	 -9.066	 79.854	 -8.447	 47.896	 -8.443	 47.964	-10.574	-178.06	
	 23.200	 -9.171	 78.302	 -8.375	 44.951	 -8.362	 45.105	-10.469	 178.80	
	 23.300	 -9.337	 76.945	 -8.324	 42.200	 -8.292	 42.298	-10.387	 175.28	
	 23.400	 -9.466	 75.294	 -8.223	 39.295	 -8.222	 39.333	-10.331	 172.17	
	 23.500	 -9.627	 73.927	 -8.183	 36.502	 -8.147	 36.632	-10.257	 168.66	
	 23.600	 -9.781	 72.430	 -8.092	 33.815	 -8.104	 33.738	-10.241	 165.80	
	 23.700	-10.022	 71.014	 -8.082	 30.963	 -8.030	 30.833	-10.187	 162.10	
	 23.800	-10.178	 69.455	 -7.981	 28.221	 -7.977	 28.068	-10.172	 159.23	
	 23.900	-10.416	 68.163	 -7.914	 25.350	 -7.921	 25.192	-10.096	 155.82	
	 24.000	-10.590	 66.712	 -7.844	 22.598	 -7.875	 22.449	-10.085	 152.66	
	 24.100	-10.843	 65.384	 -7.802	 19.739	 -7.818	 19.718	-10.029	 149.27	
	 24.200	-11.018	 64.038	 -7.732	 17.131	 -7.752	 16.971	-10.014	 146.04	
	 24.300	-11.264	 62.958	 -7.675	 14.155	 -7.699	 14.332	 -9.976	 142.49	
	 24.400	-11.453	 61.464	 -7.611	 11.432	 -7.619	 11.418	-10.023	 138.90	
	 24.500	-11.738	 60.043	 -7.560	  8.677	 -7.560	  8.781	-10.041	 135.48	
	 24.600	-11.916	 58.872	 -7.528	  5.995	 -7.511	  6.053	-10.107	 132.09	
	 24.700	-12.224	 57.503	 -7.484	  3.116	 -7.463	  3.334	-10.114	 128.58	
	 24.800	-12.436	 56.320	 -7.426	  0.433	 -7.401	  0.442	-10.184	 125.01	
	 24.900	-12.693	 54.950	 -7.401	 -2.250	 -7.379	 -2.325	-10.205	 121.49	
	 25.000	-12.983	 53.488	 -7.376	 -4.928	 -7.363	 -5.053	-10.281	 117.72	
	 25.100	-13.330	 51.763	 -7.345	 -7.514	 -7.350	 -7.656	-10.332	 113.83	
	 25.200	-13.638	 50.495	 -7.309	 -9.977	 -7.318	-10.240	-10.476	 110.00	
	 25.300	-14.034	 49.597	 -7.290	-12.704	 -7.295	-12.663	-10.610	 106.00	
	 25.400	-14.347	 48.676	 -7.254	-14.983	 -7.284	-14.869	-10.843	 102.24	
	 25.500	-14.815	 46.820	 -7.227	-17.342	 -7.266	-17.098	-11.038	 98.573	
	 25.600	-15.283	 45.910	 -7.173	-19.451	 -7.192	-19.363	-11.350	 95.089	
	 25.700	-15.822	 45.612	 -7.103	-21.415	 -7.116	-21.217	-11.657	 92.145	
	 25.800	-16.314	 45.622	 -6.987	-23.425	 -6.995	-23.373	-12.020	 89.633	
	 25.900	-16.790	 46.680	 -6.849	-25.719	 -6.828	-25.560	-12.212	 88.239	
	 26.000	-17.212	 47.815	 -6.675	-28.200	 -6.663	-28.265	-12.365	 86.622	
	 26.100	-17.490	 48.608	 -6.512	-31.176	 -6.509	-31.212	-12.318	 84.914	
	 26.200	-17.711	 49.238	 -6.429	-34.054	 -6.411	-34.313	-12.311	 82.683	
	 26.300	-17.978	 49.336	 -6.323	-37.255	 -6.317	-37.406	-12.222	 79.794	
	 26.400	-18.200	 50.562	 -6.264	-40.286	 -6.246	-40.392	-12.267	 76.590	
	 26.500	-18.403	 50.031	 -6.221	-43.108	 -6.207	-43.346	-12.261	 73.433	
	 26.600	-18.588	 49.887	 -6.177	-45.826	 -6.173	-46.052	-12.321	 70.001	
	 26.700	-18.939	 48.985	 -6.123	-48.911	 -6.136	-48.859	-12.347	 66.771	
	 26.800	-19.364	 49.195	 -6.092	-51.577	 -6.084	-51.594	-12.400	 63.355	
	 26.900	-19.798	 49.392	 -6.048	-54.392	 -6.061	-54.273	-12.379	 60.068	
	 27.000	-19.985	 50.016	 -6.006	-57.144	 -6.016	-57.035	-12.430	 56.463	
	 27.100	-20.318	 49.743	 -5.974	-59.800	 -5.977	-59.755	-12.493	 52.988	
	 27.200	-20.707	 49.445	 -5.956	-62.514	 -5.925	-62.492	-12.593	 49.295	
	 27.300	-21.071	 50.010	 -5.923	-65.204	 -5.912	-65.152	-12.608	 45.787	
	 27.400	-21.503	 51.446	 -5.895	-67.849	 -5.885	-67.741	-12.721	 41.964	
	 27.500	-21.848	 51.988	 -5.838	-70.416	 -5.835	-70.371	-12.832	 38.743	
	 27.600	-22.005	 51.754	 -5.831	-73.073	 -5.827	-73.065	-12.921	 35.052	
	 27.700	-22.373	 51.533	 -5.812	-75.694	 -5.804	-75.645	-12.983	 32.054	
	 27.800	-22.947	 51.121	 -5.783	-78.280	 -5.785	-78.312	-13.065	 28.316	
	 27.900	-23.514	 52.878	 -5.745	-80.952	 -5.752	-81.002	-13.156	 25.005	
	 28.000	-23.868	 55.340	 -5.706	-83.764	 -5.744	-83.677	-13.216	 21.486	
	 28.100	-24.094	 55.202	 -5.704	-86.206	 -5.729	-86.164	-13.310	 18.503	
	 28.200	-24.330	 55.444	 -5.689	-88.886	 -5.735	-88.737	-13.350	 15.097	
	 28.300	-24.919	 56.311	 -5.699	-91.422	 -5.687	-91.349	-13.416	 11.927	
	 28.400	-25.273	 57.792	 -5.695	-93.969	 -5.704	-93.848	-13.452	  8.819	
	 28.500	-25.626	 60.129	 -5.673	-96.380	 -5.674	-96.437	-13.486	  5.493	
	 28.600	-26.034	 59.306	 -5.650	-99.047	 -5.649	-99.077	-13.493	  1.677	
	 28.700	-26.314	 59.302	 -5.643	-101.59	 -5.626	-101.59	-13.573	 -1.200	
	 28.800	-27.057	 59.947	 -5.637	-104.17	 -5.614	-104.10	-13.573	 -4.396	
	 28.900	-27.668	 59.682	 -5.606	-106.57	 -5.607	-106.76	-13.631	 -7.275	
	 29.000	-27.971	 64.753	 -5.607	-109.20	 -5.594	-109.17	-13.651	-10.521	
	 29.100	-27.954	 65.994	 -5.605	-111.65	 -5.595	-111.77	-13.655	-13.258	
	 29.200	-28.562	 64.672	 -5.588	-114.15	 -5.602	-114.07	-13.697	-16.041	
	 29.300	-29.303	 65.564	 -5.582	-116.43	 -5.618	-116.51	-13.751	-18.709	
	 29.400	-30.267	 64.715	 -5.589	-118.92	 -5.595	-118.95	-13.714	-21.237	
	 29.500	-30.956	 69.384	 -5.570	-121.35	 -5.567	-121.35	-13.730	-23.383	
	 29.600	-31.620	 72.316	 -5.562	-123.76	 -5.566	-123.87	-13.715	-25.653	
	 29.700	-32.870	 71.791	 -5.568	-126.07	 -5.552	-126.18	-13.679	-28.280	
	 29.800	-34.214	 73.960	 -5.555	-128.59	 -5.544	-128.66	-13.653	-30.739	
	 29.900	-35.542	 81.756	 -5.557	-131.06	 -5.546	-131.05	-13.629	-33.160	
	 30.000	-36.415	 91.980	 -5.561	-133.48	 -5.533	-133.45	-13.642	-35.395	
	 30.100	-37.454	 104.05	 -5.540	-135.86	 -5.543	-135.93	-13.662	-37.903	
	 30.200	-37.271	 112.13	 -5.533	-138.32	 -5.526	-138.25	-13.589	-39.864	
	 30.300	-38.332	 129.41	 -5.537	-140.74	 -5.530	-140.74	-13.637	-41.874	
	 30.400	-38.723	 146.26	 -5.520	-143.20	 -5.517	-143.16	-13.608	-43.568	
	 30.500	-36.518	 167.30	 -5.533	-145.58	 -5.527	-145.64	-13.588	-45.620	
	 30.600	-34.321	 171.52	 -5.525	-147.89	 -5.532	-148.00	-13.547	-46.799	
	 30.700	-32.952	 171.08	 -5.500	-150.34	 -5.523	-150.35	-13.535	-48.552	
	 30.800	-32.816	 176.01	 -5.504	-152.68	 -5.513	-152.75	-13.415	-49.577	
	 30.900	-31.601	-176.35	 -5.495	-155.04	 -5.514	-155.11	-13.352	-51.484	
	 31.000	-30.116	-176.32	 -5.489	-157.63	 -5.507	-157.52	-13.289	-52.956	
	 31.100	-28.849	-174.94	 -5.495	-159.94	 -5.515	-159.81	-13.267	-54.361	
	 31.200	-28.639	-176.09	 -5.512	-162.29	 -5.487	-162.24	-13.095	-55.307	
	 31.300	-28.132	-174.35	 -5.485	-164.72	 -5.490	-164.70	-13.009	-56.887	
	 31.400	-27.277	-171.23	 -5.492	-167.26	 -5.490	-167.15	-12.906	-58.806	
	 31.500	-26.193	-170.06	 -5.490	-169.43	 -5.495	-169.52	-12.859	-59.643	
	 31.600	-25.361	-171.72	 -5.518	-171.87	 -5.510	-171.95	-12.771	-60.950	
	 31.700	-24.890	-172.91	 -5.517	-174.17	 -5.525	-174.31	-12.672	-62.317	
	 31.800	-24.346	-173.23	 -5.532	-176.48	 -5.523	-176.68	-12.561	-63.165	
	 31.900	-23.872	-172.49	 -5.542	-178.77	 -5.543	-178.97	-12.532	-64.297	
	 32.000	-23.261	-173.88	 -5.547	 178.73	 -5.548	 178.77	-12.419	-65.552	
	 32.100	-22.499	-175.11	 -5.566	 176.37	 -5.562	 176.38	-12.339	-66.615	
	 32.200	-22.092	-176.87	 -5.562	 174.01	 -5.557	 174.01	-12.199	-67.442	
	 32.300	-21.868	-179.05	 -5.559	 171.56	 -5.575	 171.74	-12.059	-68.492	
	 32.400	-21.474	-179.15	 -5.593	 169.27	 -5.587	 169.41	-11.950	-69.578	
	 32.500	-20.920	 179.95	 -5.613	 167.02	 -5.582	 167.08	-11.827	-70.452	
	 32.600	-20.514	 178.14	 -5.602	 164.71	 -5.578	 164.76	-11.657	-71.367	
	 32.700	-20.159	 175.29	 -5.612	 162.29	 -5.612	 162.43	-11.529	-72.450	
	 32.800	-20.072	 173.25	 -5.626	 159.97	 -5.618	 160.12	-11.380	-73.430	
	 32.900	-19.888	 172.42	 -5.628	 157.66	 -5.628	 157.68	-11.261	-74.756	
	 33.000	-19.455	 171.21	 -5.654	 155.59	 -5.636	 155.32	-11.122	-75.553	
	 33.100	-19.044	 170.02	 -5.681	 153.11	 -5.677	 152.99	-11.035	-76.631	
	 33.200	-18.673	 166.53	 -5.686	 150.93	 -5.697	 150.79	-10.882	-77.727	
	 33.300	-18.612	 164.42	 -5.695	 148.67	 -5.718	 148.49	-10.735	-78.933	
	 33.400	-18.592	 162.71	 -5.729	 146.39	 -5.733	 146.29	-10.665	-79.683	
	 33.500	-18.316	 161.51	 -5.751	 144.08	 -5.771	 144.11	-10.560	-80.799	
	 33.600	-17.907	 159.71	 -5.787	 141.87	 -5.768	 141.88	-10.410	-81.336	
	 33.700	-17.580	 156.33	 -5.786	 139.70	 -5.800	 139.67	-10.232	-82.542	
	 33.800	-17.474	 153.29	 -5.823	 137.47	 -5.827	 137.44	-10.094	-83.562	
	 33.900	-17.494	 151.16	 -5.850	 135.07	 -5.836	 135.24	 -9.923	-84.750	
	 34.000	-17.441	 149.94	 -5.873	 133.03	 -5.859	 133.00	 -9.774	-85.961	
	 34.100	-17.289	 147.48	 -5.902	 130.89	 -5.876	 130.79	 -9.594	-87.407	
	 34.200	-17.067	 144.69	 -5.943	 128.59	 -5.909	 128.68	 -9.476	-88.486	
	 34.300	-16.958	 142.11	 -5.953	 126.45	 -5.939	 126.46	 -9.352	-90.303	
	 34.400	-17.042	 139.17	 -5.979	 124.42	 -5.990	 124.33	 -9.228	-91.738	
	 34.500	-16.981	 137.73	 -6.010	 122.26	 -6.002	 122.22	 -9.124	-93.391	
	 34.600	-16.863	 135.75	 -6.026	 120.23	 -6.045	 120.27	 -9.067	-94.851	
	 34.700	-16.743	 132.92	 -6.068	 118.26	 -6.080	 118.21	 -9.025	-96.483	
	 34.800	-16.642	 129.52	 -6.074	 116.24	 -6.112	 116.27	 -8.992	-97.847	
	 34.900	-16.729	 126.63	 -6.112	 114.41	 -6.122	 114.44	 -8.918	-99.094	
	 35.000	-16.865	 125.02	 -6.127	 112.48	 -6.123	 112.48	 -8.927	-100.70	
	 35.100	-16.880	 123.22	 -6.117	 110.51	 -6.143	 110.66	 -8.908	-102.11	
	 35.200	-16.834	 121.51	 -6.116	 108.67	 -6.132	 108.69	 -8.921	-103.26	
	 35.300	-16.783	 119.40	 -6.137	 106.83	 -6.114	 106.87	 -8.905	-104.48	
	 35.400	-16.897	 116.46	 -6.092	 105.10	 -6.062	 105.03	 -8.928	-105.80	
	 35.500	-17.072	 115.11	 -6.049	 102.92	 -6.034	 102.95	 -8.973	-107.18	
	 35.600	-17.000	 114.89	 -6.027	 101.00	 -5.995	 100.90	 -9.059	-107.85	
	 35.700	-16.780	 113.76	 -6.008	 98.863	 -5.942	 98.640	 -9.063	-108.44	
	 35.800	-16.569	 111.37	 -5.962	 96.809	 -5.944	 96.638	 -9.095	-109.30	
	 35.900	-16.489	 109.44	 -5.950	 94.490	 -5.937	 94.402	 -9.106	-110.14	
	 36.000	-16.455	 107.53	 -5.917	 92.375	 -5.902	 92.212	 -9.171	-110.62	
	 36.100	-16.419	 106.53	 -5.881	 90.318	 -5.898	 90.181	 -9.187	-111.12	
	 36.200	-16.113	 104.77	 -5.843	 88.033	 -5.877	 88.061	 -9.177	-111.58	
	 36.300	-15.804	 101.70	 -5.813	 85.889	 -5.835	 85.855	 -9.140	-111.93	
	 36.400	-15.692	 98.486	 -5.790	 83.502	 -5.797	 83.542	 -9.090	-112.39	
	 36.500	-15.712	 95.381	 -5.787	 81.136	 -5.776	 81.362	 -9.019	-112.69	
	 36.600	-15.630	 93.646	 -5.777	 78.942	 -5.758	 79.135	 -8.965	-113.33	
	 36.700	-15.546	 91.921	 -5.788	 76.743	 -5.728	 76.822	 -8.870	-114.10	
	 36.800	-15.303	 89.406	 -5.769	 74.572	 -5.736	 74.341	 -8.831	-115.19	
	 36.900	-15.235	 85.877	 -5.764	 72.352	 -5.729	 72.189	 -8.762	-115.93	
	 37.000	-15.151	 83.611	 -5.775	 70.070	 -5.740	 69.891	 -8.722	-116.79	
	 37.100	-15.115	 81.023	 -5.759	 68.001	 -5.747	 67.599	 -8.632	-117.67	
	 37.200	-14.920	 78.674	 -5.767	 65.625	 -5.741	 65.374	 -8.605	-118.90	
	 37.300	-14.776	 76.022	 -5.734	 63.406	 -5.770	 63.284	 -8.582	-119.92	
	 37.400	-14.781	 73.666	 -5.741	 61.421	 -5.765	 61.223	 -8.602	-121.11	
	 37.500	-14.657	 70.777	 -5.743	 59.121	 -5.757	 59.025	 -8.579	-121.82	
	 37.600	-14.718	 69.325	 -5.742	 56.770	 -5.756	 56.936	 -8.554	-122.75	
	 37.700	-14.615	 67.219	 -5.745	 54.602	 -5.742	 54.734	 -8.526	-123.80	
	 37.800	-14.480	 65.595	 -5.740	 52.502	 -5.750	 52.563	 -8.527	-124.88	
	 37.900	-14.354	 61.821	 -5.727	 50.180	 -5.725	 50.380	 -8.517	-125.97	
	 38.000	-14.313	 60.415	 -5.731	 48.114	 -5.696	 48.366	 -8.453	-126.97	
	 38.100	-14.156	 57.875	 -5.718	 45.777	 -5.673	 45.957	 -8.443	-128.54	
	 38.200	-14.224	 57.025	 -5.738	 43.872	 -5.691	 43.744	 -8.514	-129.77	
	 38.300	-13.997	 53.481	 -5.692	 41.475	 -5.670	 41.443	 -8.533	-130.78	
	 38.400	-13.979	 51.783	 -5.690	 39.390	 -5.668	 39.201	 -8.563	-131.82	
	 38.500	-13.900	 50.213	 -5.702	 37.274	 -5.701	 36.942	 -8.571	-133.47	
	 38.600	-13.943	 48.260	 -5.675	 35.316	 -5.714	 34.781	 -8.644	-134.94	
	 38.700	-13.884	 46.731	 -5.627	 33.055	 -5.672	 32.732	 -8.747	-136.15	
	 38.800	-13.789	 45.136	 -5.637	 30.619	 -5.643	 30.763	 -8.835	-137.14	
	 38.900	-13.558	 43.275	 -5.600	 28.643	 -5.634	 28.396	 -8.938	-138.25	
	 39.000	-13.496	 40.813	 -5.573	 26.008	 -5.588	 26.361	 -9.013	-139.54	
	 39.100	-13.566	 38.235	 -5.536	 24.146	 -5.546	 24.106	 -9.092	-141.01	
	 39.200	-13.677	 36.973	 -5.498	 21.758	 -5.501	 21.775	 -9.202	-142.21	
	 39.300	-13.646	 35.126	 -5.487	 19.528	 -5.450	 19.426	 -9.347	-143.34	
	 39.400	-13.642	 33.647	 -5.447	 16.993	 -5.402	 17.010	 -9.516	-144.60	
	 39.500	-13.635	 30.580	 -5.374	 14.556	 -5.352	 14.453	 -9.693	-145.83	
	 39.600	-13.824	 29.521	 -5.331	 12.131	 -5.330	 11.929	 -9.886	-146.92	
	 39.700	-13.959	 28.342	 -5.320	  9.457	 -5.299	  9.171	-10.066	-147.84	
	 39.800	-14.087	 27.326	 -5.230	  7.089	 -5.261	  6.679	-10.227	-148.86	
	 39.900	-14.269	 26.052	 -5.250	  4.189	 -5.253	  4.028	-10.534	-149.78	
	 40.000	-14.283	 23.735	 -5.260	  1.606	 -5.275	  1.577	-10.759	-149.86	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state014_001.txt

