! Date: Monday, June 28, 2004  2:52 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state013_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.001000 mA, Vctl =  5.000 V, Ictl = -0.001000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -6.205	 120.27	-10.123	 120.99	-10.125	 120.92	-13.369	-89.743	
	 20.100	 -6.197	 118.98	-10.065	 117.56	-10.089	 117.48	-12.943	-93.806	
	 20.200	 -6.252	 117.60	-10.070	 114.34	-10.077	 114.27	-12.490	-97.755	
	 20.300	 -6.294	 116.13	-10.006	 111.27	-10.030	 111.17	-12.151	-101.16	
	 20.400	 -6.379	 114.87	 -9.957	 108.00	 -9.962	 108.07	-11.743	-104.83	
	 20.500	 -6.418	 113.70	 -9.928	 104.90	 -9.935	 105.05	-11.470	-107.95	
	 20.600	 -6.487	 112.18	 -9.892	 101.75	 -9.870	 101.80	-11.120	-111.35	
	 20.700	 -6.512	 110.91	 -9.830	 98.879	 -9.805	 98.817	-10.844	-114.87	
	 20.800	 -6.599	 109.37	 -9.778	 95.547	 -9.746	 95.717	-10.582	-118.12	
	 20.900	 -6.684	 108.05	 -9.735	 92.909	 -9.714	 92.835	-10.394	-121.26	
	 21.000	 -6.760	 106.61	 -9.648	 89.768	 -9.629	 89.630	-10.116	-124.62	
	 21.100	 -6.807	 105.41	 -9.625	 86.879	 -9.592	 86.655	 -9.979	-127.91	
	 21.200	 -6.922	 103.85	 -9.538	 83.796	 -9.553	 83.787	 -9.785	-131.14	
	 21.300	 -6.984	 102.48	 -9.501	 80.897	 -9.513	 80.847	 -9.687	-134.20	
	 21.400	 -7.082	 101.07	 -9.452	 77.964	 -9.459	 77.858	 -9.534	-137.16	
	 21.500	 -7.158	 99.833	 -9.374	 75.170	 -9.373	 75.071	 -9.402	-140.18	
	 21.600	 -7.252	 98.077	 -9.302	 71.953	 -9.330	 72.161	 -9.255	-143.13	
	 21.700	 -7.342	 97.007	 -9.279	 69.211	 -9.283	 69.229	 -9.212	-146.27	
	 21.800	 -7.410	 95.324	 -9.197	 66.218	 -9.209	 66.495	 -9.099	-148.94	
	 21.900	 -7.510	 93.995	 -9.139	 63.651	 -9.141	 63.567	 -9.014	-151.88	
	 22.000	 -7.596	 92.195	 -9.064	 60.675	 -9.050	 60.853	 -8.902	-154.84	
	 22.100	 -7.715	 90.813	 -9.003	 57.849	 -8.995	 57.889	 -8.870	-157.98	
	 22.200	 -7.829	 88.996	 -8.940	 54.969	 -8.925	 55.060	 -8.816	-160.61	
	 22.300	 -7.958	 87.741	 -8.897	 52.407	 -8.859	 52.209	 -8.764	-163.63	
	 22.400	 -8.094	 85.966	 -8.819	 49.552	 -8.816	 49.460	 -8.720	-166.33	
	 22.500	 -8.232	 84.634	 -8.776	 46.808	 -8.755	 46.612	 -8.713	-169.46	
	 22.600	 -8.370	 83.238	 -8.675	 44.119	 -8.687	 43.967	 -8.711	-172.23	
	 22.700	 -8.517	 81.846	 -8.650	 41.339	 -8.637	 41.223	 -8.725	-175.22	
	 22.800	 -8.614	 80.182	 -8.556	 38.536	 -8.572	 38.629	 -8.730	-177.83	
	 22.900	 -8.823	 78.815	 -8.518	 35.841	 -8.507	 35.855	 -8.748	 179.02	
	 23.000	 -8.954	 77.066	 -8.430	 33.261	 -8.438	 33.284	 -8.794	 176.46	
	 23.100	 -9.119	 75.774	 -8.357	 30.454	 -8.362	 30.643	 -8.803	 173.48	
	 23.200	 -9.268	 74.041	 -8.290	 27.688	 -8.298	 27.838	 -8.828	 170.83	
	 23.300	 -9.442	 72.784	 -8.232	 25.031	 -8.190	 25.218	 -8.864	 167.70	
	 23.400	 -9.618	 71.030	 -8.132	 22.290	 -8.123	 22.414	 -8.945	 165.02	
	 23.500	 -9.830	 69.432	 -8.086	 19.517	 -8.058	 19.695	 -9.011	 161.91	
	 23.600	-10.036	 68.004	 -7.994	 16.898	 -7.981	 16.810	 -9.114	 159.42	
	 23.700	-10.270	 66.412	 -7.929	 14.019	 -7.927	 14.011	 -9.171	 156.26	
	 23.800	-10.478	 64.749	 -7.867	 11.358	 -7.877	 11.259	 -9.285	 153.60	
	 23.900	-10.736	 63.628	 -7.817	  8.631	 -7.816	  8.475	 -9.339	 150.67	
	 24.000	-10.981	 61.972	 -7.735	  5.994	 -7.753	  5.696	 -9.471	 147.85	
	 24.100	-11.227	 60.572	 -7.680	  3.128	 -7.720	  3.100	 -9.545	 144.76	
	 24.200	-11.453	 59.351	 -7.634	  0.544	 -7.646	  0.428	 -9.672	 141.81	
	 24.300	-11.790	 57.846	 -7.584	 -2.366	 -7.597	 -2.296	 -9.772	 138.50	
	 24.400	-12.001	 56.300	 -7.540	 -5.103	 -7.527	 -5.106	 -9.953	 135.32	
	 24.500	-12.274	 54.799	 -7.503	 -7.811	 -7.483	 -7.750	-10.107	 132.09	
	 24.600	-12.516	 53.350	 -7.450	-10.479	 -7.429	-10.437	-10.317	 129.11	
	 24.700	-12.912	 52.056	 -7.418	-13.383	 -7.393	-13.187	-10.496	 125.48	
	 24.800	-13.174	 50.432	 -7.388	-16.071	 -7.366	-16.138	-10.731	 122.09	
	 24.900	-13.525	 48.848	 -7.398	-18.872	 -7.365	-18.810	-10.932	 118.59	
	 25.000	-13.864	 47.045	 -7.399	-21.392	 -7.377	-21.457	-11.193	 114.70	
	 25.100	-14.309	 44.995	 -7.405	-23.857	 -7.392	-23.986	-11.486	 110.54	
	 25.200	-14.797	 43.302	 -7.399	-26.405	 -7.420	-26.467	-11.867	 106.32	
	 25.300	-15.294	 41.760	 -7.443	-28.716	 -7.452	-28.691	-12.273	 101.96	
	 25.400	-15.816	 40.601	 -7.480	-30.772	 -7.492	-30.682	-12.912	 97.417	
	 25.500	-16.528	 38.332	 -7.504	-32.650	 -7.521	-32.646	-13.590	 93.064	
	 25.600	-17.264	 37.063	 -7.480	-34.291	 -7.489	-34.086	-14.503	 89.190	
	 25.700	-18.337	 37.260	 -7.443	-35.470	 -7.436	-35.470	-15.634	 86.984	
	 25.800	-19.325	 39.671	 -7.271	-36.922	 -7.281	-36.893	-16.748	 86.909	
	 25.900	-20.144	 43.157	 -7.065	-38.700	 -7.068	-38.615	-17.647	 89.557	
	 26.000	-20.660	 47.790	 -6.834	-40.911	 -6.827	-40.970	-18.157	 92.713	
	 26.100	-20.961	 51.370	 -6.608	-43.771	 -6.610	-43.779	-18.290	 95.192	
	 26.200	-21.293	 54.652	 -6.453	-46.744	 -6.449	-46.849	-18.272	 95.814	
	 26.300	-21.280	 56.830	 -6.320	-49.927	 -6.319	-50.026	-18.179	 94.403	
	 26.400	-21.432	 59.661	 -6.249	-52.993	 -6.233	-53.085	-18.409	 91.653	
	 26.500	-21.640	 60.979	 -6.183	-55.918	 -6.168	-56.045	-18.644	 89.711	
	 26.600	-21.817	 62.149	 -6.157	-58.744	 -6.138	-58.848	-19.076	 86.858	
	 26.700	-22.100	 63.395	 -6.077	-61.590	 -6.082	-61.708	-19.448	 84.254	
	 26.800	-22.462	 65.621	 -6.058	-64.419	 -6.048	-64.396	-19.853	 81.308	
	 26.900	-22.699	 67.428	 -6.000	-67.174	 -5.998	-67.083	-20.299	 78.915	
	 27.000	-22.856	 70.441	 -5.975	-69.861	 -5.971	-69.848	-20.796	 75.193	
	 27.100	-23.142	 72.369	 -5.941	-72.632	 -5.941	-72.495	-21.347	 71.820	
	 27.200	-23.435	 74.866	 -5.911	-75.260	 -5.894	-75.286	-22.012	 68.519	
	 27.300	-23.517	 77.352	 -5.871	-78.055	 -5.882	-77.939	-22.696	 64.410	
	 27.400	-23.610	 81.914	 -5.881	-80.467	 -5.867	-80.555	-23.684	 60.687	
	 27.500	-23.415	 84.038	 -5.853	-83.207	 -5.835	-83.096	-24.576	 57.651	
	 27.600	-23.598	 85.459	 -5.817	-85.735	 -5.812	-85.597	-25.416	 52.905	
	 27.700	-23.576	 87.365	 -5.794	-88.265	 -5.794	-88.209	-26.525	 48.569	
	 27.800	-23.767	 90.003	 -5.792	-90.828	 -5.782	-90.840	-27.673	 41.826	
	 27.900	-23.633	 93.202	 -5.753	-93.487	 -5.761	-93.470	-29.034	 33.710	
	 28.000	-23.345	 96.021	 -5.719	-96.122	 -5.755	-96.009	-30.643	 25.562	
	 28.100	-23.146	 95.989	 -5.750	-98.527	 -5.741	-98.489	-32.067	 15.952	
	 28.200	-23.080	 96.690	 -5.742	-101.13	 -5.740	-101.11	-33.699	  5.292	
	 28.300	-23.110	 97.760	 -5.709	-103.53	 -5.717	-103.59	-34.965	-16.057	
	 28.400	-22.946	 99.301	 -5.740	-106.04	 -5.723	-105.91	-35.117	-34.315	
	 28.500	-22.679	 100.80	 -5.720	-108.46	 -5.740	-108.44	-34.603	-52.860	
	 28.600	-22.645	 100.11	 -5.701	-111.03	 -5.711	-111.00	-33.785	-68.945	
	 28.700	-22.588	 99.985	 -5.706	-113.30	 -5.713	-113.44	-32.412	-81.940	
	 28.800	-22.612	 100.73	 -5.701	-115.86	 -5.694	-115.76	-31.304	-89.834	
	 28.900	-22.532	 102.21	 -5.694	-118.17	 -5.676	-118.35	-30.317	-96.385	
	 29.000	-22.433	 101.99	 -5.687	-120.68	 -5.657	-120.69	-29.142	-104.06	
	 29.100	-22.139	 101.15	 -5.677	-122.99	 -5.655	-123.09	-28.348	-107.84	
	 29.200	-22.134	 100.39	 -5.660	-125.43	 -5.662	-125.43	-27.408	-113.38	
	 29.300	-22.461	 100.13	 -5.651	-127.92	 -5.660	-127.83	-26.787	-117.94	
	 29.400	-22.527	 100.78	 -5.639	-130.22	 -5.660	-130.25	-26.285	-120.49	
	 29.500	-22.343	 100.38	 -5.668	-132.61	 -5.647	-132.56	-25.799	-124.16	
	 29.600	-22.253	 100.65	 -5.652	-134.95	 -5.655	-134.89	-25.470	-127.00	
	 29.700	-22.396	 99.507	 -5.633	-137.23	 -5.658	-137.38	-24.985	-128.83	
	 29.800	-22.507	 99.299	 -5.634	-139.59	 -5.638	-139.68	-24.615	-130.49	
	 29.900	-22.820	 99.628	 -5.640	-142.02	 -5.611	-141.97	-24.289	-133.04	
	 30.000	-22.791	 100.22	 -5.640	-144.17	 -5.631	-144.26	-23.971	-135.68	
	 30.100	-22.647	 100.52	 -5.609	-146.53	 -5.639	-146.70	-23.704	-138.71	
	 30.200	-22.703	 99.239	 -5.623	-148.96	 -5.633	-149.04	-23.578	-141.23	
	 30.300	-22.999	 98.958	 -5.643	-151.34	 -5.615	-151.34	-23.369	-142.41	
	 30.400	-23.190	 99.976	 -5.619	-153.97	 -5.609	-153.69	-23.413	-144.72	
	 30.500	-23.373	 100.61	 -5.597	-156.21	 -5.607	-156.17	-23.506	-146.17	
	 30.600	-23.242	 101.03	 -5.608	-158.35	 -5.615	-158.47	-23.354	-147.78	
	 30.700	-23.235	 99.530	 -5.595	-160.83	 -5.612	-160.74	-23.423	-148.70	
	 30.800	-23.246	 98.230	 -5.610	-163.18	 -5.617	-163.18	-23.566	-150.06	
	 30.900	-23.626	 97.161	 -5.614	-165.57	 -5.609	-165.54	-23.402	-150.20	
	 31.000	-23.824	 99.534	 -5.619	-167.91	 -5.619	-168.00	-23.465	-150.72	
	 31.100	-23.893	 99.441	 -5.619	-170.23	 -5.629	-170.21	-23.736	-152.35	
	 31.200	-23.778	 98.185	 -5.605	-172.58	 -5.637	-172.53	-24.005	-152.10	
	 31.300	-24.112	 96.376	 -5.625	-174.94	 -5.634	-174.88	-24.181	-151.74	
	 31.400	-24.698	 96.327	 -5.609	-177.36	 -5.627	-177.39	-24.111	-151.87	
	 31.500	-25.137	 99.282	 -5.648	-179.64	 -5.647	-179.69	-24.546	-151.55	
	 31.600	-25.065	 99.344	 -5.652	 178.02	 -5.654	 178.04	-24.828	-151.27	
	 31.700	-24.969	 99.360	 -5.665	 175.64	 -5.667	 175.66	-25.065	-149.66	
	 31.800	-25.279	 98.520	 -5.698	 173.39	 -5.690	 173.26	-25.426	-147.33	
	 31.900	-25.508	 97.463	 -5.691	 171.01	 -5.702	 170.97	-25.572	-145.53	
	 32.000	-26.053	 100.10	 -5.712	 168.53	 -5.722	 168.59	-26.149	-142.96	
	 32.100	-26.025	 101.87	 -5.755	 166.19	 -5.727	 166.10	-26.317	-139.97	
	 32.200	-25.937	 100.08	 -5.744	 163.67	 -5.738	 163.77	-26.419	-134.49	
	 32.300	-26.124	 98.466	 -5.792	 161.32	 -5.787	 161.44	-26.503	-130.85	
	 32.400	-26.450	 99.252	 -5.813	 158.86	 -5.804	 159.02	-26.596	-124.63	
	 32.500	-26.664	 100.46	 -5.848	 156.68	 -5.849	 156.70	-26.472	-120.24	
	 32.600	-26.637	 101.68	 -5.871	 154.28	 -5.886	 154.35	-26.079	-113.80	
	 32.700	-26.608	 99.680	 -5.927	 151.90	 -5.914	 151.87	-25.533	-108.08	
	 32.800	-26.599	 97.181	 -5.961	 149.54	 -5.976	 149.52	-25.013	-102.53	
	 32.900	-27.160	 92.845	 -6.008	 147.17	 -6.019	 147.18	-24.275	-99.341	
	 33.000	-27.521	 92.228	 -6.066	 144.88	 -6.071	 144.80	-23.515	-95.389	
	 33.100	-27.555	 92.442	 -6.131	 142.60	 -6.128	 142.45	-22.640	-93.418	
	 33.200	-27.327	 88.598	 -6.205	 140.25	 -6.205	 140.21	-21.601	-90.503	
	 33.300	-27.751	 82.929	 -6.280	 138.02	 -6.283	 138.01	-20.712	-90.589	
	 33.400	-28.275	 75.311	 -6.382	 135.68	 -6.349	 135.72	-19.916	-90.003	
	 33.500	-29.027	 71.447	 -6.446	 133.58	 -6.457	 133.51	-19.106	-90.624	
	 33.600	-29.912	 68.209	 -6.577	 131.41	 -6.567	 131.38	-18.316	-90.772	
	 33.700	-30.022	 64.383	 -6.675	 129.54	 -6.676	 129.43	-17.402	-92.219	
	 33.800	-30.030	 55.746	 -6.785	 127.50	 -6.788	 127.38	-16.676	-93.920	
	 33.900	-30.542	 43.004	 -6.927	 125.65	 -6.904	 125.77	-15.912	-96.280	
	 34.000	-31.852	 22.736	 -7.028	 124.12	 -7.020	 123.98	-15.256	-99.136	
	 34.100	-32.515	  8.282	 -7.134	 122.62	 -7.132	 122.76	-14.605	-102.10	
	 34.200	-33.237	 -6.448	 -7.262	 121.33	 -7.231	 121.24	-14.116	-105.61	
	 34.300	-32.800	-21.768	 -7.347	 119.99	 -7.327	 119.98	-13.644	-109.34	
	 34.400	-31.317	-41.351	 -7.368	 119.03	 -7.397	 118.99	-13.211	-112.93	
	 34.500	-30.052	-59.842	 -7.423	 117.93	 -7.417	 117.96	-12.858	-117.09	
	 34.600	-28.757	-76.346	 -7.422	 117.14	 -7.400	 117.05	-12.630	-121.10	
	 34.700	-28.131	-90.501	 -7.369	 115.88	 -7.387	 115.93	-12.468	-125.11	
	 34.800	-27.137	-98.403	 -7.319	 114.88	 -7.320	 114.89	-12.365	-128.84	
	 34.900	-25.908	-106.49	 -7.230	 113.75	 -7.228	 113.67	-12.253	-132.46	
	 35.000	-24.657	-114.70	 -7.122	 112.46	 -7.115	 112.31	-12.219	-136.13	
	 35.100	-23.554	-123.25	 -6.996	 110.71	 -7.032	 110.76	-12.210	-139.58	
	 35.200	-23.060	-130.92	 -6.891	 109.25	 -6.898	 109.12	-12.270	-142.48	
	 35.300	-22.468	-138.50	 -6.810	 107.40	 -6.756	 107.31	-12.295	-145.67	
	 35.400	-22.170	-142.77	 -6.667	 105.62	 -6.665	 105.42	-12.355	-148.95	
	 35.500	-21.366	-146.14	 -6.562	 103.42	 -6.556	 103.33	-12.524	-152.37	
	 35.600	-20.749	-152.24	 -6.454	 101.30	 -6.437	 101.16	-12.731	-155.15	
	 35.700	-20.338	-158.96	 -6.364	 98.955	 -6.321	 98.892	-12.910	-157.29	
	 35.800	-20.096	-164.86	 -6.265	 96.867	 -6.279	 96.751	-13.085	-159.75	
	 35.900	-19.856	-169.88	 -6.204	 94.468	 -6.202	 94.378	-13.273	-162.14	
	 36.000	-19.502	-172.54	 -6.150	 92.207	 -6.149	 91.952	-13.507	-164.29	
	 36.100	-19.140	-176.75	 -6.095	 89.691	 -6.092	 89.735	-13.714	-166.68	
	 36.200	-18.799	 177.82	 -6.025	 87.363	 -6.035	 87.483	-13.913	-168.45	
	 36.300	-18.536	 172.20	 -5.967	 84.964	 -5.961	 84.899	-14.184	-170.79	
	 36.400	-18.576	 168.14	 -5.912	 82.287	 -5.920	 82.430	-14.403	-171.94	
	 36.500	-18.541	 166.54	 -5.919	 79.852	 -5.885	 79.844	-14.663	-173.30	
	 36.600	-18.233	 163.13	 -5.871	 77.397	 -5.857	 77.525	-14.804	-175.01	
	 36.700	-17.878	 160.31	 -5.862	 74.956	 -5.841	 74.893	-14.977	-177.04	
	 36.800	-17.822	 156.50	 -5.856	 72.590	 -5.870	 72.330	-15.256	-178.96	
	 36.900	-17.702	 152.86	 -5.865	 70.072	 -5.838	 69.747	-15.559	 179.62	
	 37.000	-17.693	 149.90	 -5.852	 67.492	 -5.867	 67.324	-15.826	 178.20	
	 37.100	-17.408	 148.26	 -5.857	 64.973	 -5.871	 64.822	-16.117	 176.54	
	 37.200	-17.123	 144.70	 -5.886	 62.474	 -5.892	 62.337	-16.378	 174.40	
	 37.300	-16.836	 142.70	 -5.899	 59.895	 -5.880	 59.944	-16.667	 172.51	
	 37.400	-16.815	 140.00	 -5.934	 57.498	 -5.929	 57.503	-17.075	 170.53	
	 37.500	-16.596	 137.47	 -5.956	 54.923	 -5.938	 54.852	-17.447	 168.94	
	 37.600	-16.259	 135.91	 -6.017	 52.310	 -5.990	 52.275	-17.965	 167.47	
	 37.700	-15.841	 132.98	 -6.056	 49.624	 -6.048	 49.713	-18.429	 165.68	
	 37.800	-15.546	 131.33	 -6.120	 47.140	 -6.141	 47.143	-19.015	 164.51	
	 37.900	-15.271	 128.23	 -6.218	 44.508	 -6.195	 44.668	-19.576	 163.66	
	 38.000	-14.967	 126.25	 -6.290	 42.224	 -6.279	 42.191	-20.120	 162.44	
	 38.100	-14.711	 123.61	 -6.378	 39.674	 -6.366	 39.799	-20.851	 161.10	
	 38.200	-14.334	 121.64	 -6.501	 37.419	 -6.495	 37.447	-21.758	 160.00	
	 38.300	-13.917	 118.92	 -6.610	 35.000	 -6.610	 34.985	-22.914	 161.15	
	 38.400	-13.503	 116.25	 -6.723	 32.855	 -6.731	 32.744	-24.119	 164.60	
	 38.500	-13.210	 113.91	 -6.869	 31.009	 -6.885	 30.490	-25.341	 168.60	
	 38.600	-12.843	 111.87	 -7.021	 28.538	 -7.032	 28.477	-26.187	 175.52	
	 38.700	-12.367	 109.70	 -7.180	 26.855	 -7.202	 26.397	-26.650	-174.85	
	 38.800	-11.958	 107.00	 -7.293	 24.782	 -7.351	 24.642	-27.059	-161.86	
	 38.900	-11.472	 103.30	 -7.501	 23.163	 -7.505	 22.914	-26.325	-150.68	
	 39.000	-11.233	 99.654	 -7.692	 21.468	 -7.668	 21.334	-25.162	-142.02	
	 39.100	-10.951	 97.176	 -7.834	 19.863	 -7.858	 20.092	-23.544	-137.34	
	 39.200	-10.662	 94.197	 -7.983	 18.986	 -7.963	 18.810	-22.295	-137.78	
	 39.300	-10.240	 91.194	 -8.067	 17.603	 -8.100	 17.801	-21.260	-138.24	
	 39.400	 -9.947	 87.735	 -8.191	 16.731	 -8.163	 16.864	-20.189	-139.43	
	 39.500	 -9.672	 84.432	 -8.282	 15.907	 -8.242	 15.899	-19.444	-141.08	
	 39.600	 -9.514	 81.823	 -8.325	 15.301	 -8.326	 15.236	-18.376	-145.09	
	 39.700	 -9.269	 78.756	 -8.338	 14.705	 -8.338	 14.226	-17.680	-148.55	
	 39.800	 -8.953	 75.802	 -8.293	 13.424	 -8.267	 13.323	-17.015	-153.10	
	 39.900	 -8.779	 72.700	 -8.242	 12.588	 -8.243	 12.617	-16.475	-157.67	
	 40.000	 -8.614	 69.378	 -8.171	 11.658	 -8.233	 11.658	-16.091	-161.83	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state013_001.txt

