! Date: Monday, June 28, 2004  2:51 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state012_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.002000 mA, Vctl =  5.000 V, Ictl = -0.002000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -6.078	 118.99	-10.298	 115.56	-10.269	 115.59	-11.901	-76.287	
	 20.100	 -6.072	 117.77	-10.222	 112.26	-10.238	 112.08	-11.778	-80.509	
	 20.200	 -6.149	 116.24	-10.186	 108.81	-10.214	 108.90	-11.611	-84.616	
	 20.300	 -6.219	 114.71	-10.147	 105.97	-10.154	 106.07	-11.526	-88.256	
	 20.400	 -6.311	 113.24	-10.075	 102.95	-10.061	 103.05	-11.345	-92.224	
	 20.500	 -6.362	 112.14	 -9.985	 99.846	-10.009	 100.10	-11.299	-95.732	
	 20.600	 -6.467	 110.55	 -9.934	 96.694	 -9.927	 96.902	-11.130	-99.579	
	 20.700	 -6.500	 109.25	 -9.850	 93.573	 -9.821	 93.992	-11.098	-103.43	
	 20.800	 -6.597	 107.60	 -9.778	 90.530	 -9.736	 90.714	-10.997	-107.22	
	 20.900	 -6.690	 106.43	 -9.709	 87.836	 -9.677	 87.739	-10.986	-110.79	
	 21.000	 -6.795	 104.70	 -9.615	 84.617	 -9.590	 84.708	-10.864	-114.61	
	 21.100	 -6.887	 103.54	 -9.553	 81.729	 -9.540	 81.610	-10.889	-118.49	
	 21.200	 -7.001	 101.94	 -9.468	 78.646	 -9.461	 78.659	-10.850	-122.34	
	 21.300	 -7.097	 100.49	 -9.397	 75.874	 -9.388	 75.635	-10.891	-125.95	
	 21.400	 -7.203	 99.046	 -9.276	 72.740	 -9.317	 72.692	-10.871	-129.37	
	 21.500	 -7.311	 97.940	 -9.205	 69.943	 -9.213	 69.789	-10.869	-133.26	
	 21.600	 -7.442	 96.391	 -9.111	 66.535	 -9.122	 66.692	-10.891	-137.01	
	 21.700	 -7.545	 95.051	 -9.062	 63.783	 -9.079	 63.738	-10.953	-140.92	
	 21.800	 -7.639	 93.594	 -8.955	 60.784	 -8.989	 60.948	-10.959	-144.29	
	 21.900	 -7.756	 92.286	 -8.913	 57.994	 -8.888	 58.019	-11.025	-148.12	
	 22.000	 -7.883	 90.359	 -8.789	 54.971	 -8.792	 55.109	-11.024	-151.97	
	 22.100	 -8.011	 89.111	 -8.737	 52.133	 -8.706	 52.024	-11.108	-156.04	
	 22.200	 -8.157	 87.459	 -8.634	 49.047	 -8.638	 49.048	-11.192	-159.78	
	 22.300	 -8.301	 86.265	 -8.594	 46.249	 -8.553	 46.160	-11.221	-163.72	
	 22.400	 -8.455	 84.516	 -8.488	 43.342	 -8.494	 43.233	-11.293	-167.68	
	 22.500	 -8.643	 83.316	 -8.431	 40.465	 -8.412	 40.372	-11.409	-171.77	
	 22.600	 -8.839	 81.857	 -8.327	 37.603	 -8.332	 37.514	-11.513	-175.71	
	 22.700	 -9.007	 80.857	 -8.282	 34.795	 -8.260	 34.715	-11.615	 179.95	
	 22.800	 -9.108	 79.616	 -8.166	 31.923	 -8.195	 31.720	-11.747	 176.06	
	 22.900	 -9.315	 78.102	 -8.117	 29.040	 -8.111	 28.879	-11.849	 171.62	
	 23.000	 -9.504	 76.612	 -8.031	 26.215	 -8.046	 26.121	-11.975	 167.58	
	 23.100	 -9.715	 75.585	 -7.962	 23.236	 -7.947	 23.368	-12.075	 163.32	
	 23.200	 -9.861	 74.021	 -7.863	 20.317	 -7.869	 20.368	-12.242	 158.83	
	 23.300	-10.070	 72.865	 -7.794	 17.317	 -7.787	 17.565	-12.328	 154.22	
	 23.400	-10.292	 71.437	 -7.721	 14.630	 -7.698	 14.591	-12.497	 149.78	
	 23.500	-10.523	 70.139	 -7.665	 11.615	 -7.634	 11.693	-12.609	 144.95	
	 23.600	-10.727	 69.057	 -7.578	  8.830	 -7.568	  8.751	-12.767	 140.62	
	 23.700	-10.980	 67.902	 -7.509	  5.751	 -7.515	  5.671	-12.857	 135.68	
	 23.800	-11.204	 66.697	 -7.429	  2.970	 -7.444	  2.891	-13.002	 130.95	
	 23.900	-11.497	 65.770	 -7.382	 -0.019	 -7.400	 -0.048	-13.132	 126.28	
	 24.000	-11.742	 64.594	 -7.321	 -2.851	 -7.350	 -3.027	-13.241	 121.29	
	 24.100	-11.989	 63.760	 -7.278	 -5.826	 -7.288	 -5.882	-13.300	 116.00	
	 24.200	-12.202	 62.776	 -7.214	 -8.657	 -7.234	 -8.762	-13.421	 111.02	
	 24.300	-12.485	 62.062	 -7.181	-11.755	 -7.179	-11.537	-13.440	 105.47	
	 24.400	-12.704	 61.026	 -7.141	-14.512	 -7.139	-14.608	-13.528	 99.920	
	 24.500	-13.051	 60.245	 -7.111	-17.442	 -7.097	-17.445	-13.593	 94.072	
	 24.600	-13.254	 59.256	 -7.075	-20.347	 -7.066	-20.299	-13.686	 88.513	
	 24.700	-13.584	 58.292	 -7.069	-23.279	 -7.048	-23.272	-13.698	 82.731	
	 24.800	-13.796	 57.344	 -7.049	-26.153	 -7.032	-26.239	-13.742	 77.166	
	 24.900	-14.138	 56.534	 -7.051	-29.125	 -7.048	-29.079	-13.704	 71.264	
	 25.000	-14.433	 55.296	 -7.083	-31.865	 -7.088	-31.926	-13.707	 65.038	
	 25.100	-14.849	 54.087	 -7.122	-34.684	 -7.115	-34.576	-13.636	 58.585	
	 25.200	-15.243	 52.988	 -7.150	-37.157	 -7.153	-37.211	-13.623	 51.987	
	 25.300	-15.709	 52.388	 -7.191	-39.752	 -7.217	-39.603	-13.533	 44.978	
	 25.400	-16.189	 51.295	 -7.267	-41.870	 -7.290	-41.793	-13.586	 37.434	
	 25.500	-16.830	 50.494	 -7.316	-43.889	 -7.337	-43.699	-13.674	 29.623	
	 25.600	-17.561	 50.875	 -7.366	-45.406	 -7.355	-45.349	-13.897	 21.607	
	 25.700	-18.406	 52.443	 -7.330	-46.685	 -7.323	-46.491	-14.306	 14.215	
	 25.800	-19.150	 57.090	 -7.201	-47.873	 -7.198	-47.797	-14.877	  7.706	
	 25.900	-19.639	 62.484	 -6.997	-49.550	 -7.008	-49.516	-15.571	  3.112	
	 26.000	-19.521	 67.587	 -6.780	-51.793	 -6.781	-51.984	-16.199	  0.276	
	 26.100	-19.307	 71.027	 -6.561	-54.547	 -6.559	-54.663	-16.552	 -1.026	
	 26.200	-19.113	 73.049	 -6.412	-57.552	 -6.420	-57.664	-16.758	 -1.536	
	 26.300	-18.837	 74.286	 -6.278	-60.671	 -6.295	-60.759	-16.674	 -2.220	
	 26.400	-18.622	 75.162	 -6.198	-63.862	 -6.212	-63.951	-16.462	 -4.666	
	 26.500	-18.501	 74.725	 -6.155	-66.856	 -6.152	-66.958	-16.253	 -6.994	
	 26.600	-18.424	 74.226	 -6.120	-69.690	 -6.118	-69.806	-16.079	-10.097	
	 26.700	-18.354	 73.097	 -6.074	-72.629	 -6.060	-72.562	-15.871	-12.608	
	 26.800	-18.513	 73.654	 -6.058	-75.411	 -6.041	-75.371	-15.785	-15.960	
	 26.900	-18.515	 73.263	 -6.000	-78.196	 -5.998	-78.080	-15.621	-18.818	
	 27.000	-18.589	 72.461	 -6.016	-81.062	 -5.991	-80.930	-15.425	-21.422	
	 27.100	-18.672	 71.890	 -5.964	-83.644	 -5.953	-83.698	-15.259	-24.275	
	 27.200	-18.839	 71.765	 -5.966	-86.518	 -5.941	-86.474	-15.104	-27.561	
	 27.300	-18.873	 70.819	 -5.948	-89.170	 -5.936	-89.186	-14.941	-30.437	
	 27.400	-19.021	 71.454	 -5.935	-91.684	 -5.928	-91.704	-14.872	-33.939	
	 27.500	-18.988	 70.370	 -5.914	-94.374	 -5.922	-94.275	-14.773	-36.695	
	 27.600	-19.148	 69.292	 -5.918	-96.880	 -5.910	-96.880	-14.670	-39.404	
	 27.700	-19.248	 67.758	 -5.890	-99.441	 -5.896	-99.381	-14.552	-41.605	
	 27.800	-19.482	 66.744	 -5.881	-102.01	 -5.892	-101.91	-14.455	-44.350	
	 27.900	-19.757	 66.306	 -5.857	-104.64	 -5.878	-104.50	-14.366	-46.911	
	 28.000	-20.021	 66.407	 -5.856	-107.14	 -5.859	-107.09	-14.247	-49.732	
	 28.100	-20.056	 65.054	 -5.849	-109.61	 -5.854	-109.63	-14.196	-51.816	
	 28.200	-20.322	 63.564	 -5.853	-112.29	 -5.870	-112.11	-14.104	-54.279	
	 28.300	-20.664	 62.361	 -5.842	-114.76	 -5.852	-114.68	-14.035	-56.400	
	 28.400	-20.993	 61.743	 -5.867	-117.31	 -5.869	-117.22	-14.019	-58.725	
	 28.500	-21.258	 61.238	 -5.848	-119.63	 -5.854	-119.76	-13.904	-60.801	
	 28.600	-21.651	 59.263	 -5.860	-122.07	 -5.837	-122.15	-13.854	-63.120	
	 28.700	-21.796	 57.948	 -5.845	-124.64	 -5.844	-124.74	-13.861	-65.084	
	 28.800	-22.380	 56.819	 -5.854	-127.19	 -5.843	-127.11	-13.778	-67.045	
	 28.900	-22.981	 55.916	 -5.852	-129.45	 -5.826	-129.65	-13.800	-69.004	
	 29.000	-23.467	 55.484	 -5.829	-131.93	 -5.830	-131.94	-13.758	-70.658	
	 29.100	-23.504	 53.868	 -5.827	-134.27	 -5.833	-134.42	-13.746	-72.131	
	 29.200	-24.086	 51.917	 -5.844	-136.84	 -5.820	-136.78	-13.686	-73.674	
	 29.300	-24.881	 50.808	 -5.822	-139.15	 -5.827	-139.01	-13.725	-75.353	
	 29.400	-25.808	 47.520	 -5.810	-141.51	 -5.823	-141.51	-13.692	-76.877	
	 29.500	-26.487	 47.980	 -5.805	-143.94	 -5.814	-143.82	-13.714	-77.817	
	 29.600	-27.357	 47.715	 -5.803	-146.32	 -5.799	-146.30	-13.699	-79.029	
	 29.700	-28.232	 45.488	 -5.799	-148.67	 -5.803	-148.79	-13.691	-80.298	
	 29.800	-29.161	 44.346	 -5.803	-150.96	 -5.792	-151.18	-13.643	-81.448	
	 29.900	-31.546	 43.259	 -5.806	-153.47	 -5.786	-153.50	-13.620	-82.576	
	 30.000	-33.139	 47.196	 -5.801	-155.87	 -5.778	-155.85	-13.651	-83.883	
	 30.100	-34.886	 49.481	 -5.781	-158.24	 -5.794	-158.41	-13.652	-85.028	
	 30.200	-36.259	 57.378	 -5.789	-160.78	 -5.787	-160.74	-13.686	-85.831	
	 30.300	-39.975	 56.990	 -5.786	-163.19	 -5.784	-163.22	-13.746	-86.341	
	 30.400	-47.952	 90.386	 -5.784	-165.53	 -5.794	-165.56	-13.753	-86.858	
	 30.500	-42.152	 152.29	 -5.799	-167.92	 -5.790	-168.06	-13.749	-87.724	
	 30.600	-38.249	 170.89	 -5.786	-170.36	 -5.782	-170.40	-13.773	-88.003	
	 30.700	-36.075	 170.86	 -5.775	-172.86	 -5.772	-172.82	-13.771	-88.622	
	 30.800	-34.809	 176.69	 -5.760	-175.35	 -5.777	-175.23	-13.707	-88.163	
	 30.900	-32.932	-179.45	 -5.762	-177.78	 -5.784	-177.73	-13.681	-88.887	
	 31.000	-30.589	-178.69	 -5.782	 179.69	 -5.769	 179.83	-13.583	-89.482	
	 31.100	-29.236	 177.88	 -5.779	 177.43	 -5.789	 177.46	-13.643	-89.325	
	 31.200	-28.540	 176.83	 -5.777	 174.92	 -5.800	 174.99	-13.537	-89.112	
	 31.300	-27.807	 177.21	 -5.788	 172.35	 -5.793	 172.44	-13.450	-89.298	
	 31.400	-26.978	 179.56	 -5.810	 170.00	 -5.802	 169.91	-13.313	-89.723	
	 31.500	-25.925	 179.40	 -5.844	 167.69	 -5.817	 167.47	-13.300	-89.341	
	 31.600	-24.998	 176.41	 -5.844	 165.10	 -5.840	 165.00	-13.241	-89.434	
	 31.700	-24.323	 173.69	 -5.870	 162.65	 -5.859	 162.51	-13.148	-89.528	
	 31.800	-24.089	 171.15	 -5.876	 160.22	 -5.887	 160.04	-13.020	-89.274	
	 31.900	-23.587	 170.40	 -5.912	 157.66	 -5.934	 157.76	-12.975	-89.392	
	 32.000	-22.985	 168.24	 -5.938	 155.14	 -5.942	 155.21	-12.800	-89.053	
	 32.100	-22.298	 166.73	 -5.972	 152.74	 -5.968	 152.72	-12.684	-89.176	
	 32.200	-21.965	 162.46	 -5.978	 150.28	 -6.006	 150.24	-12.496	-88.922	
	 32.300	-21.861	 159.87	 -6.033	 147.63	 -6.042	 147.78	-12.330	-88.971	
	 32.400	-21.689	 157.62	 -6.074	 145.24	 -6.064	 145.40	-12.146	-88.746	
	 32.500	-21.268	 155.61	 -6.147	 142.86	 -6.118	 142.78	-11.966	-88.785	
	 32.600	-21.065	 152.39	 -6.190	 140.31	 -6.169	 140.37	-11.717	-88.877	
	 32.700	-20.847	 149.06	 -6.227	 137.87	 -6.212	 137.86	-11.476	-88.988	
	 32.800	-20.740	 144.76	 -6.297	 135.39	 -6.279	 135.38	-11.241	-89.222	
	 32.900	-21.002	 141.99	 -6.348	 132.83	 -6.349	 132.80	-11.029	-89.937	
	 33.000	-21.071	 140.08	 -6.441	 130.56	 -6.423	 130.36	-10.780	-90.183	
	 33.100	-20.833	 137.67	 -6.493	 128.21	 -6.531	 127.94	-10.550	-90.911	
	 33.200	-20.691	 132.98	 -6.598	 125.81	 -6.619	 125.65	-10.297	-91.471	
	 33.300	-20.875	 128.32	 -6.680	 123.44	 -6.705	 123.36	-10.040	-92.573	
	 33.400	-21.337	 124.35	 -6.811	 121.08	 -6.815	 121.11	 -9.859	-93.277	
	 33.500	-21.685	 122.25	 -6.920	 118.91	 -6.949	 118.96	 -9.610	-94.219	
	 33.600	-21.885	 119.93	 -7.053	 116.87	 -7.053	 116.90	 -9.313	-94.862	
	 33.700	-22.074	 115.93	 -7.218	 114.70	 -7.180	 114.99	 -8.983	-96.300	
	 33.800	-22.438	 111.15	 -7.317	 113.00	 -7.326	 112.94	 -8.761	-97.754	
	 33.900	-23.445	 107.26	 -7.481	 111.08	 -7.452	 111.18	 -8.512	-99.539	
	 34.000	-24.517	 105.14	 -7.623	 109.53	 -7.582	 109.53	 -8.261	-101.36	
	 34.100	-25.680	 104.06	 -7.757	 108.00	 -7.714	 108.14	 -8.041	-103.63	
	 34.200	-26.337	 104.84	 -7.869	 106.94	 -7.846	 106.77	 -7.901	-105.73	
	 34.300	-27.814	 103.57	 -7.971	 105.93	 -7.943	 105.74	 -7.769	-108.27	
	 34.400	-29.787	 106.58	 -8.021	 104.86	 -8.031	 104.79	 -7.673	-110.53	
	 34.500	-31.503	 119.06	 -8.074	 104.07	 -8.070	 103.85	 -7.609	-113.09	
	 34.600	-32.410	 137.02	 -8.049	 103.15	 -8.091	 103.23	 -7.614	-115.55	
	 34.700	-31.120	 148.87	 -8.028	 102.41	 -8.021	 102.26	 -7.645	-117.78	
	 34.800	-29.352	 156.68	 -7.951	 101.22	 -7.952	 101.30	 -7.746	-119.80	
	 34.900	-28.906	 162.62	 -7.851	 100.32	 -7.872	 100.28	 -7.786	-121.69	
	 35.000	-27.130	 170.89	 -7.736	 98.844	 -7.730	 99.034	 -7.908	-123.73	
	 35.100	-25.608	 171.49	 -7.591	 97.376	 -7.595	 97.452	 -8.014	-125.47	
	 35.200	-24.199	 166.64	 -7.468	 95.971	 -7.462	 95.823	 -8.168	-126.93	
	 35.300	-23.406	 164.42	 -7.347	 94.064	 -7.320	 93.957	 -8.233	-128.32	
	 35.400	-22.754	 161.56	 -7.205	 92.091	 -7.171	 92.127	 -8.407	-129.73	
	 35.500	-22.336	 159.28	 -7.053	 89.844	 -7.021	 89.923	 -8.592	-131.33	
	 35.600	-21.534	 156.39	 -6.927	 87.782	 -6.883	 87.599	 -8.793	-132.29	
	 35.700	-20.880	 152.38	 -6.816	 85.481	 -6.779	 85.293	 -8.963	-132.91	
	 35.800	-20.357	 148.16	 -6.706	 83.131	 -6.709	 82.825	 -9.128	-133.68	
	 35.900	-20.089	 142.60	 -6.666	 80.445	 -6.632	 80.352	 -9.286	-134.64	
	 36.000	-19.891	 140.72	 -6.553	 78.083	 -6.578	 77.858	 -9.474	-135.01	
	 36.100	-19.750	 137.49	 -6.518	 75.511	 -6.511	 75.429	 -9.669	-135.21	
	 36.200	-19.191	 133.66	 -6.412	 72.890	 -6.456	 72.986	 -9.834	-135.38	
	 36.300	-18.976	 128.79	 -6.381	 70.430	 -6.386	 70.534	 -9.953	-135.66	
	 36.400	-19.105	 124.05	 -6.309	 67.755	 -6.328	 67.796	-10.091	-135.69	
	 36.500	-19.290	 120.72	 -6.303	 65.068	 -6.274	 65.189	-10.193	-135.42	
	 36.600	-19.293	 118.94	 -6.297	 62.372	 -6.244	 62.542	-10.306	-135.39	
	 36.700	-19.015	 114.88	 -6.266	 59.706	 -6.231	 59.750	-10.359	-135.63	
	 36.800	-19.058	 112.68	 -6.286	 57.295	 -6.228	 57.026	-10.442	-135.73	
	 36.900	-19.118	 109.44	 -6.250	 54.545	 -6.219	 54.439	-10.589	-135.53	
	 37.000	-19.342	 107.26	 -6.268	 51.871	 -6.256	 51.679	-10.685	-135.41	
	 37.100	-19.507	 105.96	 -6.257	 49.095	 -6.268	 48.968	-10.728	-134.95	
	 37.200	-19.452	 104.78	 -6.281	 46.519	 -6.278	 46.232	-10.824	-135.15	
	 37.300	-19.308	 103.40	 -6.311	 43.842	 -6.321	 43.724	-10.924	-134.61	
	 37.400	-19.433	 101.54	 -6.352	 41.045	 -6.347	 41.103	-11.050	-134.22	
	 37.500	-19.508	 100.81	 -6.382	 38.613	 -6.375	 38.442	-11.116	-133.68	
	 37.600	-19.537	 101.69	 -6.427	 35.582	 -6.421	 35.689	-11.130	-132.80	
	 37.700	-19.326	 102.38	 -6.473	 32.912	 -6.502	 33.058	-11.188	-132.27	
	 37.800	-19.103	 103.09	 -6.581	 30.068	 -6.569	 30.254	-11.194	-131.41	
	 37.900	-18.861	 101.28	 -6.652	 27.443	 -6.634	 27.555	-11.159	-130.12	
	 38.000	-18.634	 102.17	 -6.752	 24.827	 -6.738	 24.985	-11.095	-129.55	
	 38.100	-18.431	 102.88	 -6.875	 22.166	 -6.844	 22.237	-11.039	-128.77	
	 38.200	-17.948	 104.30	 -6.984	 19.384	 -6.982	 19.498	-10.947	-128.21	
	 38.300	-17.418	 104.03	 -7.146	 16.935	 -7.131	 16.833	-10.793	-127.02	
	 38.400	-16.983	 102.91	 -7.295	 14.507	 -7.266	 14.297	-10.601	-126.32	
	 38.500	-16.388	 102.21	 -7.485	 12.158	 -7.457	 11.895	-10.347	-126.02	
	 38.600	-15.854	 101.97	 -7.654	  9.936	 -7.691	  9.754	-10.175	-126.50	
	 38.700	-15.186	 101.14	 -7.836	  7.756	 -7.861	  7.597	 -9.937	-126.46	
	 38.800	-14.492	 99.716	 -8.048	  6.003	 -8.093	  5.674	 -9.699	-126.55	
	 38.900	-13.789	 96.627	 -8.265	  4.095	 -8.300	  4.113	 -9.467	-127.18	
	 39.000	-13.288	 93.572	 -8.452	  2.604	 -8.480	  2.655	 -9.221	-127.96	
	 39.100	-12.778	 91.154	 -8.642	  1.352	 -8.675	  1.433	 -8.947	-129.18	
	 39.200	-12.402	 88.862	 -8.829	  0.171	 -8.855	  0.276	 -8.701	-130.85	
	 39.300	-11.853	 85.262	 -9.008	 -0.623	 -8.985	 -0.667	 -8.500	-132.21	
	 39.400	-11.436	 82.511	 -9.113	 -1.354	 -9.075	 -1.461	 -8.344	-134.58	
	 39.500	-11.087	 79.028	 -9.243	 -2.522	 -9.163	 -2.297	 -8.231	-136.26	
	 39.600	-10.801	 75.895	 -9.278	 -2.806	 -9.253	 -2.974	 -8.082	-138.58	
	 39.700	-10.601	 72.879	 -9.285	 -3.422	 -9.293	 -3.733	 -8.029	-140.68	
	 39.800	-10.192	 69.818	 -9.281	 -3.869	 -9.258	 -4.420	 -7.932	-143.54	
	 39.900	 -9.954	 66.354	 -9.187	 -4.815	 -9.199	 -4.831	 -7.997	-145.68	
	 40.000	 -9.717	 62.935	 -9.152	 -5.690	 -9.174	 -5.822	 -8.050	-147.97	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state012_001.txt

