! Date: Monday, June 28, 2004  2:51 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state011_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.001000 mA, Vctl =  5.000 V, Ictl = -0.001000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -6.391	 115.95	 -9.858	 102.39	 -9.833	 102.40	-14.619	-122.67	
	 20.100	 -6.426	 114.76	 -9.771	 99.134	 -9.796	 99.132	-13.987	-126.48	
	 20.200	 -6.493	 113.22	 -9.716	 95.720	 -9.744	 95.776	-13.384	-130.35	
	 20.300	 -6.609	 111.83	 -9.673	 92.861	 -9.660	 92.737	-12.918	-133.85	
	 20.400	 -6.725	 110.68	 -9.585	 89.599	 -9.582	 89.649	-12.409	-137.43	
	 20.500	 -6.810	 109.64	 -9.499	 86.643	 -9.510	 86.591	-12.052	-140.64	
	 20.600	 -6.897	 107.99	 -9.428	 83.341	 -9.432	 83.520	-11.585	-143.78	
	 20.700	 -6.947	 106.64	 -9.371	 80.211	 -9.333	 80.244	-11.268	-147.23	
	 20.800	 -7.100	 105.40	 -9.283	 77.127	 -9.270	 77.174	-10.957	-150.32	
	 20.900	 -7.186	 104.07	 -9.227	 74.287	 -9.193	 74.145	-10.732	-153.54	
	 21.000	 -7.307	 102.66	 -9.146	 71.144	 -9.113	 70.980	-10.393	-156.45	
	 21.100	 -7.412	 101.47	 -9.075	 68.049	 -9.035	 67.975	-10.194	-159.81	
	 21.200	 -7.545	 100.09	 -8.993	 64.973	 -9.004	 65.075	-10.004	-163.00	
	 21.300	 -7.645	 98.833	 -8.941	 62.166	 -8.953	 62.082	 -9.874	-165.85	
	 21.400	 -7.784	 97.438	 -8.824	 59.232	 -8.873	 59.265	 -9.707	-168.61	
	 21.500	 -7.884	 96.321	 -8.772	 56.159	 -8.768	 56.314	 -9.546	-171.64	
	 21.600	 -8.026	 94.876	 -8.681	 53.012	 -8.705	 53.128	 -9.403	-174.74	
	 21.700	 -8.128	 93.805	 -8.628	 50.261	 -8.645	 50.249	 -9.350	-177.64	
	 21.800	 -8.248	 92.294	 -8.556	 47.243	 -8.557	 47.366	 -9.227	 179.80	
	 21.900	 -8.378	 91.140	 -8.481	 44.537	 -8.474	 44.498	 -9.162	 176.99	
	 22.000	 -8.505	 89.478	 -8.395	 41.417	 -8.387	 41.482	 -9.063	 174.07	
	 22.100	 -8.679	 88.298	 -8.341	 38.615	 -8.324	 38.475	 -9.025	 171.07	
	 22.200	 -8.816	 86.794	 -8.259	 35.707	 -8.248	 35.602	 -9.001	 168.39	
	 22.300	 -8.992	 85.596	 -8.212	 32.818	 -8.195	 32.655	 -8.962	 165.65	
	 22.400	 -9.161	 84.057	 -8.126	 29.915	 -8.139	 29.766	 -8.942	 162.94	
	 22.500	 -9.350	 82.893	 -8.089	 27.236	 -8.092	 27.013	 -8.963	 159.98	
	 22.600	 -9.542	 81.697	 -7.993	 24.340	 -8.019	 24.226	 -8.958	 157.45	
	 22.700	 -9.726	 80.511	 -7.940	 21.481	 -7.948	 21.474	 -9.000	 154.47	
	 22.800	 -9.883	 79.221	 -7.867	 18.679	 -7.889	 18.645	 -9.018	 151.82	
	 22.900	-10.119	 78.076	 -7.818	 15.827	 -7.819	 15.814	 -9.071	 148.85	
	 23.000	-10.278	 76.700	 -7.740	 13.040	 -7.761	 13.090	 -9.139	 146.42	
	 23.100	-10.525	 75.537	 -7.682	 10.206	 -7.667	 10.512	 -9.189	 143.60	
	 23.200	-10.716	 74.509	 -7.593	  7.372	 -7.609	  7.509	 -9.279	 140.71	
	 23.300	-10.934	 73.403	 -7.560	  4.526	 -7.533	  4.711	 -9.351	 137.69	
	 23.400	-11.164	 72.030	 -7.486	  1.737	 -7.473	  1.867	 -9.473	 135.16	
	 23.500	-11.387	 71.116	 -7.438	 -1.148	 -7.410	 -0.940	 -9.567	 132.21	
	 23.600	-11.644	 69.936	 -7.362	 -3.773	 -7.349	 -3.920	 -9.706	 129.79	
	 23.700	-11.937	 69.171	 -7.313	 -6.706	 -7.317	 -6.822	 -9.830	 126.76	
	 23.800	-12.172	 68.034	 -7.242	 -9.426	 -7.251	 -9.622	 -9.955	 124.13	
	 23.900	-12.509	 67.258	 -7.197	-12.235	 -7.222	-12.345	-10.099	 121.50	
	 24.000	-12.754	 66.532	 -7.134	-15.057	 -7.163	-15.235	-10.268	 118.68	
	 24.100	-13.042	 65.884	 -7.115	-17.957	 -7.136	-17.908	-10.385	 115.73	
	 24.200	-13.289	 65.123	 -7.062	-20.657	 -7.088	-20.590	-10.564	 113.15	
	 24.300	-13.642	 64.182	 -7.023	-23.541	 -7.031	-23.367	-10.703	 109.90	
	 24.400	-13.902	 63.659	 -6.988	-26.248	 -6.973	-26.196	-10.913	 106.95	
	 24.500	-14.217	 63.198	 -6.962	-29.080	 -6.938	-28.921	-11.115	 103.69	
	 24.600	-14.498	 62.589	 -6.928	-31.788	 -6.905	-31.781	-11.363	 100.75	
	 24.700	-14.883	 62.053	 -6.897	-34.622	 -6.877	-34.633	-11.602	 97.363	
	 24.800	-15.217	 61.574	 -6.897	-37.507	 -6.871	-37.536	-11.877	 94.262	
	 24.900	-15.575	 61.242	 -6.893	-40.309	 -6.871	-40.302	-12.105	 90.728	
	 25.000	-15.943	 60.589	 -6.914	-42.916	 -6.909	-43.124	-12.357	 87.090	
	 25.100	-16.451	 60.060	 -6.934	-45.562	 -6.927	-45.662	-12.619	 82.970	
	 25.200	-16.888	 60.363	 -6.945	-48.168	 -6.975	-48.158	-12.975	 78.707	
	 25.300	-17.442	 61.284	 -6.995	-50.638	 -7.011	-50.559	-13.314	 74.019	
	 25.400	-17.976	 61.976	 -7.050	-52.900	 -7.076	-52.926	-13.831	 68.470	
	 25.500	-18.676	 63.173	 -7.104	-54.992	 -7.110	-54.955	-14.400	 62.640	
	 25.600	-19.285	 65.933	 -7.164	-56.838	 -7.141	-56.776	-15.177	 56.620	
	 25.700	-19.945	 70.541	 -7.141	-58.349	 -7.154	-58.224	-16.199	 50.511	
	 25.800	-20.191	 76.454	 -7.089	-59.513	 -7.075	-59.550	-17.522	 45.204	
	 25.900	-20.039	 82.414	 -6.920	-61.185	 -6.936	-61.179	-19.096	 41.864	
	 26.000	-19.461	 85.581	 -6.756	-63.120	 -6.752	-63.229	-20.667	 41.074	
	 26.100	-19.102	 86.894	 -6.550	-65.663	 -6.551	-65.624	-22.077	 42.235	
	 26.200	-18.891	 87.693	 -6.415	-68.316	 -6.394	-68.526	-23.164	 45.527	
	 26.300	-18.767	 87.837	 -6.272	-71.308	 -6.297	-71.443	-23.710	 46.971	
	 26.400	-18.535	 88.351	 -6.211	-74.212	 -6.193	-74.406	-24.523	 46.239	
	 26.500	-18.511	 87.718	 -6.145	-77.123	 -6.137	-77.254	-25.507	 44.531	
	 26.600	-18.531	 87.455	 -6.090	-79.892	 -6.100	-79.942	-26.462	 41.715	
	 26.700	-18.553	 87.057	 -6.060	-82.721	 -6.046	-82.728	-27.778	 38.653	
	 26.800	-18.622	 87.907	 -6.039	-85.441	 -6.009	-85.330	-29.166	 36.363	
	 26.900	-18.619	 87.757	 -5.987	-88.136	 -5.987	-88.159	-30.778	 32.730	
	 27.000	-18.646	 88.495	 -5.972	-90.741	 -5.962	-90.828	-32.746	 27.663	
	 27.100	-18.650	 88.614	 -5.926	-93.449	 -5.932	-93.406	-35.028	 15.881	
	 27.200	-18.743	 89.565	 -5.926	-96.124	 -5.915	-96.141	-38.532	 -0.983	
	 27.300	-18.770	 90.031	 -5.891	-98.643	 -5.896	-98.743	-40.468	-30.433	
	 27.400	-18.654	 90.720	 -5.890	-101.27	 -5.899	-101.24	-40.173	-76.221	
	 27.500	-18.549	 90.775	 -5.871	-103.88	 -5.885	-103.81	-37.461	-107.03	
	 27.600	-18.554	 90.367	 -5.863	-106.32	 -5.863	-106.24	-34.868	-120.92	
	 27.700	-18.612	 89.874	 -5.836	-108.80	 -5.854	-108.72	-32.811	-129.57	
	 27.800	-18.734	 90.454	 -5.832	-111.38	 -5.835	-111.32	-30.970	-134.51	
	 27.900	-18.700	 90.783	 -5.818	-113.78	 -5.819	-113.84	-29.282	-139.31	
	 28.000	-18.707	 90.842	 -5.798	-116.42	 -5.820	-116.35	-28.158	-143.63	
	 28.100	-18.624	 90.730	 -5.813	-118.84	 -5.818	-118.89	-26.994	-146.93	
	 28.200	-18.614	 90.000	 -5.808	-121.51	 -5.821	-121.40	-26.165	-150.19	
	 28.300	-18.742	 89.428	 -5.804	-123.95	 -5.804	-123.96	-25.323	-153.68	
	 28.400	-18.762	 89.366	 -5.822	-126.40	 -5.830	-126.33	-24.799	-156.71	
	 28.500	-18.658	 88.826	 -5.821	-128.72	 -5.824	-128.65	-24.268	-159.15	
	 28.600	-18.717	 88.245	 -5.817	-131.19	 -5.822	-131.17	-23.734	-161.45	
	 28.700	-18.957	 86.843	 -5.792	-133.54	 -5.802	-133.64	-23.241	-163.97	
	 28.800	-18.887	 86.508	 -5.801	-136.04	 -5.794	-135.98	-22.902	-166.97	
	 28.900	-19.025	 86.890	 -5.802	-138.48	 -5.786	-138.39	-22.614	-168.94	
	 29.000	-19.094	 86.575	 -5.794	-140.83	 -5.785	-140.79	-22.353	-171.51	
	 29.100	-18.938	 85.773	 -5.789	-143.14	 -5.778	-143.23	-22.220	-173.15	
	 29.200	-19.033	 83.700	 -5.792	-145.49	 -5.779	-145.54	-21.900	-174.68	
	 29.300	-19.141	 82.758	 -5.784	-147.97	 -5.782	-147.90	-21.752	-177.49	
	 29.400	-19.521	 81.905	 -5.786	-150.40	 -5.777	-150.30	-21.535	 179.77	
	 29.500	-19.546	 81.953	 -5.770	-152.64	 -5.779	-152.63	-21.526	 176.84	
	 29.600	-19.640	 81.249	 -5.789	-154.94	 -5.778	-155.07	-21.547	 174.99	
	 29.700	-19.881	 79.817	 -5.779	-157.34	 -5.767	-157.42	-21.534	 173.14	
	 29.800	-20.083	 78.864	 -5.755	-159.63	 -5.785	-159.82	-21.544	 170.80	
	 29.900	-20.453	 79.166	 -5.788	-162.02	 -5.782	-162.05	-21.462	 168.40	
	 30.000	-20.557	 78.557	 -5.791	-164.32	 -5.772	-164.34	-21.482	 166.05	
	 30.100	-20.664	 78.388	 -5.782	-166.78	 -5.778	-166.79	-21.494	 163.88	
	 30.200	-20.770	 77.581	 -5.780	-169.24	 -5.768	-169.03	-21.622	 161.16	
	 30.300	-21.005	 76.669	 -5.768	-171.41	 -5.756	-171.47	-21.844	 158.44	
	 30.400	-21.540	 75.933	 -5.768	-173.84	 -5.768	-173.81	-21.938	 156.45	
	 30.500	-21.683	 76.861	 -5.764	-176.40	 -5.751	-176.32	-22.279	 153.65	
	 30.600	-21.798	 77.352	 -5.762	-178.59	 -5.756	-178.68	-22.454	 150.89	
	 30.700	-21.902	 76.666	 -5.772	 179.11	 -5.746	 178.92	-22.734	 147.90	
	 30.800	-22.042	 74.634	 -5.757	 176.53	 -5.755	 176.59	-23.186	 144.32	
	 30.900	-22.445	 73.379	 -5.743	 174.15	 -5.749	 174.07	-23.700	 142.31	
	 31.000	-22.798	 75.362	 -5.747	 171.67	 -5.768	 171.74	-24.042	 140.17	
	 31.100	-22.939	 76.743	 -5.755	 169.33	 -5.771	 169.35	-24.481	 136.23	
	 31.200	-22.964	 74.680	 -5.770	 166.93	 -5.783	 167.03	-25.253	 131.56	
	 31.300	-23.374	 72.826	 -5.775	 164.52	 -5.774	 164.50	-26.055	 128.50	
	 31.400	-23.896	 72.676	 -5.771	 162.07	 -5.775	 162.10	-26.956	 125.42	
	 31.500	-24.447	 74.043	 -5.781	 159.57	 -5.779	 159.68	-27.982	 119.81	
	 31.600	-24.498	 75.518	 -5.786	 157.29	 -5.788	 157.35	-28.994	 112.98	
	 31.700	-24.450	 76.814	 -5.801	 154.78	 -5.805	 154.91	-30.323	 106.29	
	 31.800	-24.600	 75.061	 -5.828	 152.37	 -5.804	 152.40	-31.775	 94.649	
	 31.900	-25.128	 74.745	 -5.842	 150.03	 -5.822	 149.92	-33.376	 81.157	
	 32.000	-25.343	 77.723	 -5.850	 147.50	 -5.842	 147.50	-34.336	 61.668	
	 32.100	-25.493	 78.860	 -5.842	 145.09	 -5.858	 144.81	-34.957	 41.272	
	 32.200	-25.299	 78.407	 -5.904	 142.50	 -5.879	 142.40	-33.986	 15.787	
	 32.300	-25.226	 78.822	 -5.927	 139.96	 -5.918	 139.95	-32.460	 -1.737	
	 32.400	-25.484	 77.796	 -5.963	 137.29	 -5.962	 137.50	-30.699	-13.996	
	 32.500	-25.541	 78.304	 -5.993	 134.92	 -5.982	 135.05	-28.541	-23.531	
	 32.600	-25.365	 79.110	 -6.020	 132.36	 -6.015	 132.53	-27.082	-31.977	
	 32.700	-25.084	 77.872	 -6.042	 129.82	 -6.065	 130.00	-25.522	-37.748	
	 32.800	-24.981	 75.606	 -6.088	 127.46	 -6.098	 127.46	-24.235	-43.249	
	 32.900	-24.921	 71.504	 -6.134	 124.84	 -6.137	 124.92	-22.965	-48.377	
	 33.000	-25.232	 71.008	 -6.209	 122.49	 -6.203	 122.42	-21.831	-52.542	
	 33.100	-25.000	 70.738	 -6.245	 119.94	 -6.279	 119.85	-20.876	-56.031	
	 33.200	-24.493	 69.608	 -6.309	 117.37	 -6.312	 117.35	-19.938	-59.920	
	 33.300	-24.204	 64.777	 -6.390	 114.91	 -6.390	 114.74	-19.076	-64.496	
	 33.400	-24.034	 59.221	 -6.454	 112.51	 -6.464	 112.47	-18.341	-67.516	
	 33.500	-24.360	 55.880	 -6.543	 109.82	 -6.555	 109.85	-17.703	-71.580	
	 33.600	-24.353	 52.403	 -6.662	 107.43	 -6.668	 107.37	-16.967	-74.174	
	 33.700	-23.941	 50.159	 -6.762	 105.00	 -6.748	 105.01	-16.243	-77.573	
	 33.800	-23.523	 45.325	 -6.888	 102.63	 -6.864	 102.45	-15.640	-81.230	
	 33.900	-23.232	 39.343	 -7.006	 100.19	 -7.011	 100.21	-14.987	-85.083	
	 34.000	-23.187	 31.767	 -7.156	 97.856	 -7.145	 97.846	-14.479	-88.985	
	 34.100	-23.193	 27.173	 -7.316	 95.642	 -7.269	 95.772	-13.934	-92.833	
	 34.200	-23.088	 21.473	 -7.449	 93.631	 -7.436	 93.597	-13.483	-96.744	
	 34.300	-22.629	 16.639	 -7.611	 91.609	 -7.613	 91.558	-13.099	-100.90	
	 34.400	-22.251	  9.086	 -7.755	 89.861	 -7.774	 89.786	-12.779	-105.10	
	 34.500	-22.115	  1.816	 -7.942	 88.113	 -7.917	 88.095	-12.448	-109.45	
	 34.600	-22.166	 -6.557	 -8.074	 86.612	 -8.084	 86.642	-12.265	-113.81	
	 34.700	-22.062	-11.533	 -8.235	 85.358	 -8.215	 85.278	-12.086	-118.24	
	 34.800	-21.674	-17.979	 -8.354	 84.228	 -8.363	 84.103	-12.019	-122.27	
	 34.900	-21.201	-25.279	 -8.454	 83.171	 -8.457	 83.191	-11.930	-126.20	
	 35.000	-21.014	-34.522	 -8.504	 82.223	 -8.522	 82.270	-11.973	-130.30	
	 35.100	-21.087	-42.109	 -8.572	 81.314	 -8.555	 81.287	-12.069	-134.39	
	 35.200	-21.098	-50.022	 -8.557	 80.387	 -8.555	 80.191	-12.184	-137.78	
	 35.300	-21.197	-55.244	 -8.527	 79.335	 -8.526	 79.278	-12.368	-141.30	
	 35.400	-20.801	-60.762	 -8.412	 78.073	 -8.416	 77.978	-12.586	-144.60	
	 35.500	-20.522	-68.774	 -8.340	 76.655	 -8.336	 76.599	-12.912	-147.83	
	 35.600	-20.495	-76.443	 -8.225	 75.255	 -8.208	 74.870	-13.334	-150.11	
	 35.700	-20.636	-81.553	 -8.113	 73.081	 -8.080	 73.166	-13.733	-151.83	
	 35.800	-20.788	-86.868	 -8.021	 71.162	 -8.000	 70.998	-14.160	-152.68	
	 35.900	-20.905	-91.095	 -7.959	 68.728	 -7.923	 68.539	-14.525	-153.08	
	 36.000	-20.590	-95.515	 -7.844	 66.348	 -7.862	 66.312	-14.939	-153.03	
	 36.100	-20.617	-100.99	 -7.801	 63.871	 -7.807	 63.895	-15.322	-152.41	
	 36.200	-20.649	-103.09	 -7.752	 61.124	 -7.757	 61.248	-15.610	-151.08	
	 36.300	-20.671	-107.03	 -7.709	 58.522	 -7.713	 58.580	-15.750	-149.27	
	 36.400	-20.710	-110.38	 -7.706	 55.679	 -7.702	 55.705	-15.876	-146.74	
	 36.500	-20.383	-110.68	 -7.741	 52.945	 -7.717	 52.933	-15.833	-144.59	
	 36.600	-19.936	-114.69	 -7.760	 49.944	 -7.740	 50.003	-15.617	-142.65	
	 36.700	-19.565	-118.57	 -7.827	 47.188	 -7.806	 47.190	-15.392	-141.18	
	 36.800	-19.406	-122.00	 -7.913	 44.343	 -7.883	 44.137	-15.101	-140.10	
	 36.900	-19.182	-124.25	 -8.004	 41.490	 -7.961	 41.176	-14.746	-138.96	
	 37.000	-18.796	-126.61	 -8.139	 38.463	 -8.138	 38.423	-14.364	-138.16	
	 37.100	-18.221	-129.25	 -8.273	 35.774	 -8.274	 35.609	-13.909	-138.23	
	 37.200	-17.841	-133.46	 -8.441	 33.051	 -8.442	 32.823	-13.495	-138.94	
	 37.300	-17.329	-137.80	 -8.636	 30.458	 -8.634	 30.299	-13.083	-139.87	
	 37.400	-16.969	-141.96	 -8.837	 27.850	 -8.836	 27.944	-12.717	-140.94	
	 37.500	-16.297	-145.09	 -9.063	 25.430	 -9.051	 25.371	-12.296	-142.18	
	 37.600	-15.681	-149.59	 -9.313	 23.209	 -9.278	 23.170	-11.911	-143.91	
	 37.700	-15.102	-154.68	 -9.558	 20.732	 -9.548	 21.174	-11.510	-145.79	
	 37.800	-14.675	-159.73	 -9.843	 18.707	 -9.839	 18.840	-11.158	-147.99	
	 37.900	-14.298	-164.80	-10.153	 16.948	-10.102	 16.953	-10.807	-150.19	
	 38.000	-13.846	-169.62	-10.475	 15.344	-10.443	 15.448	-10.452	-152.94	
	 38.100	-13.347	-174.72	-10.765	 14.063	-10.750	 13.935	-10.141	-155.78	
	 38.200	-12.854	-179.68	-11.095	 12.823	-11.106	 13.041	 -9.869	-159.05	
	 38.300	-12.483	 175.23	-11.411	 12.409	-11.415	 12.125	 -9.658	-161.97	
	 38.400	-12.122	 170.12	-11.709	 11.995	-11.734	 11.759	 -9.405	-164.86	
	 38.500	-11.757	 165.11	-11.962	 11.841	-12.010	 11.610	 -9.174	-168.26	
	 38.600	-11.329	 160.34	-12.242	 12.079	-12.206	 11.854	 -8.988	-171.86	
	 38.700	-10.967	 154.78	-12.382	 12.544	-12.411	 12.395	 -8.829	-175.12	
	 38.800	-10.533	 150.11	-12.496	 13.077	-12.514	 13.154	 -8.705	-178.50	
	 38.900	-10.159	 144.31	-12.530	 13.384	-12.585	 13.661	 -8.570	 178.14	
	 39.000	 -9.945	 139.32	-12.566	 14.203	-12.576	 14.219	 -8.463	 174.59	
	 39.100	 -9.703	 135.00	-12.544	 14.261	-12.522	 14.625	 -8.288	 171.35	
	 39.200	 -9.474	 130.73	-12.444	 14.857	-12.480	 14.563	 -8.157	 167.70	
	 39.300	 -9.088	 126.32	-12.357	 14.765	-12.351	 14.666	 -8.068	 164.21	
	 39.400	 -8.870	 121.62	-12.201	 14.710	-12.181	 14.375	 -7.958	 160.15	
	 39.500	 -8.667	 117.31	-12.069	 14.301	-12.023	 14.211	 -7.929	 156.65	
	 39.600	 -8.521	 114.09	-11.884	 13.776	-11.896	 13.652	 -7.899	 153.08	
	 39.700	 -8.310	 109.97	-11.733	 13.110	-11.729	 12.425	 -7.864	 149.60	
	 39.800	 -8.076	 105.61	-11.488	 12.246	-11.507	 11.661	 -7.794	 145.95	
	 39.900	 -7.785	 102.36	-11.282	 10.884	-11.329	 11.222	 -7.790	 142.54	
	 40.000	 -7.619	 98.415	-11.124	  9.905	-11.149	 10.216	 -7.754	 139.25	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state011_001.txt

