! Date: Monday, June 28, 2004  2:51 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state010_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.002000 mA, Vctl =  5.000 V, Ictl = -0.002000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -6.398	 114.18	 -9.893	 96.599	 -9.908	 96.632	-15.249	-99.012	
	 20.100	 -6.452	 113.00	 -9.794	 93.443	 -9.825	 93.402	-15.027	-105.23	
	 20.200	 -6.584	 111.50	 -9.753	 90.132	 -9.735	 90.164	-14.794	-111.55	
	 20.300	 -6.696	 110.22	 -9.639	 87.088	 -9.648	 87.133	-14.573	-116.98	
	 20.400	 -6.802	 108.83	 -9.526	 83.926	 -9.522	 83.961	-14.323	-122.66	
	 20.500	 -6.916	 107.65	 -9.442	 80.898	 -9.445	 80.871	-14.136	-127.66	
	 20.600	 -7.041	 106.10	 -9.352	 77.572	 -9.328	 77.606	-13.902	-132.79	
	 20.700	 -7.119	 105.01	 -9.250	 74.630	 -9.224	 74.441	-13.728	-138.17	
	 20.800	 -7.291	 103.63	 -9.147	 71.311	 -9.123	 71.313	-13.548	-142.99	
	 20.900	 -7.408	 102.44	 -9.059	 68.331	 -9.039	 68.285	-13.413	-147.86	
	 21.000	 -7.539	 100.98	 -8.940	 65.016	 -8.946	 64.976	-13.195	-152.73	
	 21.100	 -7.689	 99.933	 -8.860	 62.039	 -8.846	 61.903	-13.080	-157.63	
	 21.200	 -7.838	 98.438	 -8.763	 58.748	 -8.775	 58.867	-12.939	-162.55	
	 21.300	 -7.968	 97.318	 -8.683	 55.914	 -8.684	 55.828	-12.888	-166.93	
	 21.400	 -8.137	 96.241	 -8.570	 52.789	 -8.605	 52.731	-12.774	-171.33	
	 21.500	 -8.276	 95.160	 -8.472	 49.736	 -8.485	 49.733	-12.675	-175.75	
	 21.600	 -8.447	 93.836	 -8.364	 46.381	 -8.396	 46.710	-12.551	 179.70	
	 21.700	 -8.549	 92.901	 -8.316	 43.400	 -8.311	 43.411	-12.530	 175.04	
	 21.800	 -8.708	 91.601	 -8.231	 40.315	 -8.223	 40.403	-12.461	 171.00	
	 21.900	 -8.858	 90.558	 -8.149	 37.375	 -8.133	 37.412	-12.389	 166.46	
	 22.000	 -9.019	 89.157	 -8.039	 34.181	 -8.027	 34.338	-12.314	 162.08	
	 22.100	 -9.200	 88.195	 -7.979	 31.119	 -7.960	 31.146	-12.287	 157.57	
	 22.200	 -9.368	 87.020	 -7.893	 28.158	 -7.875	 28.080	-12.268	 153.43	
	 22.300	 -9.546	 86.038	 -7.841	 25.179	 -7.828	 25.099	-12.251	 149.15	
	 22.400	 -9.755	 84.785	 -7.750	 22.055	 -7.774	 22.016	-12.193	 144.94	
	 22.500	 -9.957	 84.065	 -7.704	 19.109	 -7.716	 19.045	-12.199	 140.34	
	 22.600	-10.142	 83.006	 -7.621	 16.153	 -7.628	 16.107	-12.174	 136.06	
	 22.700	-10.363	 82.307	 -7.562	 13.205	 -7.566	 13.206	-12.190	 131.52	
	 22.800	-10.493	 81.351	 -7.483	 10.181	 -7.499	 10.189	-12.186	 127.46	
	 22.900	-10.744	 80.669	 -7.445	  7.207	 -7.423	  7.241	-12.184	 122.88	
	 23.000	-10.922	 79.417	 -7.363	  4.393	 -7.383	  4.338	-12.177	 118.79	
	 23.100	-11.163	 79.084	 -7.317	  1.234	 -7.283	  1.412	-12.197	 114.37	
	 23.200	-11.326	 78.192	 -7.225	 -1.705	 -7.234	 -1.662	-12.210	 109.78	
	 23.300	-11.511	 77.505	 -7.196	 -4.660	 -7.182	 -4.637	-12.215	 105.35	
	 23.400	-11.691	 76.770	 -7.138	 -7.649	 -7.109	 -7.547	-12.257	 101.19	
	 23.500	-11.931	 76.295	 -7.086	-10.645	 -7.070	-10.427	-12.275	 96.817	
	 23.600	-12.132	 75.757	 -7.021	-13.319	 -7.033	-13.526	-12.304	 92.818	
	 23.700	-12.398	 75.406	 -6.985	-16.397	 -6.997	-16.402	-12.313	 88.173	
	 23.800	-12.559	 74.980	 -6.940	-19.329	 -6.950	-19.361	-12.321	 83.890	
	 23.900	-12.771	 74.426	 -6.898	-22.237	 -6.924	-22.251	-12.352	 79.653	
	 24.000	-12.981	 74.126	 -6.840	-25.127	 -6.870	-25.240	-12.359	 75.615	
	 24.100	-13.180	 73.846	 -6.833	-28.177	 -6.851	-28.062	-12.319	 71.169	
	 24.200	-13.337	 73.153	 -6.815	-30.943	 -6.801	-30.857	-12.335	 67.056	
	 24.300	-13.577	 73.020	 -6.782	-33.928	 -6.776	-33.756	-12.301	 62.577	
	 24.400	-13.736	 72.797	 -6.748	-36.680	 -6.729	-36.740	-12.309	 58.239	
	 24.500	-13.951	 72.190	 -6.742	-39.622	 -6.712	-39.568	-12.268	 53.638	
	 24.600	-14.120	 72.140	 -6.724	-42.422	 -6.702	-42.519	-12.264	 49.225	
	 24.700	-14.325	 71.665	 -6.726	-45.415	 -6.699	-45.393	-12.239	 44.767	
	 24.800	-14.502	 71.299	 -6.729	-48.235	 -6.717	-48.424	-12.289	 40.535	
	 24.900	-14.711	 70.988	 -6.757	-51.148	 -6.729	-51.250	-12.185	 36.298	
	 25.000	-14.966	 70.221	 -6.778	-53.849	 -6.780	-54.035	-12.154	 32.083	
	 25.100	-15.272	 69.657	 -6.810	-56.608	 -6.820	-56.665	-12.019	 27.546	
	 25.200	-15.602	 69.586	 -6.848	-59.272	 -6.887	-59.323	-11.942	 22.863	
	 25.300	-15.950	 70.104	 -6.928	-61.953	 -6.934	-61.754	-11.806	 17.932	
	 25.400	-16.228	 70.504	 -6.998	-64.136	 -7.028	-64.086	-11.709	 12.255	
	 25.500	-16.750	 70.574	 -7.094	-66.351	 -7.096	-66.241	-11.623	  6.400	
	 25.600	-17.151	 72.818	 -7.185	-68.210	 -7.156	-68.057	-11.683	  0.011	
	 25.700	-17.521	 75.762	 -7.211	-69.390	 -7.191	-69.362	-11.828	 -6.365	
	 25.800	-17.565	 79.868	 -7.156	-70.645	 -7.143	-70.597	-12.155	-12.727	
	 25.900	-17.307	 83.274	 -7.016	-72.092	 -7.028	-72.073	-12.573	-18.110	
	 26.000	-16.850	 85.341	 -6.825	-73.948	 -6.843	-74.025	-13.112	-22.107	
	 26.100	-16.449	 84.766	 -6.633	-76.241	 -6.648	-76.312	-13.575	-25.291	
	 26.200	-16.329	 84.570	 -6.501	-78.883	 -6.512	-78.990	-14.005	-27.188	
	 26.300	-16.200	 82.658	 -6.367	-81.749	 -6.387	-81.933	-14.188	-28.734	
	 26.400	-16.011	 81.848	 -6.278	-84.703	 -6.291	-84.800	-14.317	-30.886	
	 26.500	-16.000	 79.997	 -6.234	-87.524	 -6.234	-87.604	-14.350	-32.949	
	 26.600	-16.050	 78.340	 -6.183	-90.362	 -6.185	-90.433	-14.453	-35.569	
	 26.700	-16.135	 76.725	 -6.165	-93.244	 -6.144	-93.153	-14.466	-38.095	
	 26.800	-16.282	 76.124	 -6.137	-95.881	 -6.113	-95.861	-14.552	-40.712	
	 26.900	-16.391	 74.797	 -6.097	-98.536	 -6.067	-98.425	-14.571	-43.101	
	 27.000	-16.551	 73.826	 -6.082	-101.25	 -6.045	-101.23	-14.663	-45.711	
	 27.100	-16.680	 72.687	 -6.004	-103.83	 -6.027	-103.91	-14.695	-47.932	
	 27.200	-16.896	 71.734	 -6.016	-106.56	 -6.005	-106.58	-14.736	-50.669	
	 27.300	-17.072	 70.983	 -5.998	-109.25	 -5.992	-109.21	-14.762	-53.017	
	 27.400	-17.206	 70.465	 -5.979	-111.66	 -5.985	-111.75	-14.837	-55.699	
	 27.500	-17.376	 69.677	 -5.983	-114.17	 -5.974	-114.24	-14.950	-58.100	
	 27.600	-17.556	 68.346	 -5.954	-116.83	 -5.946	-116.75	-15.029	-60.692	
	 27.700	-17.765	 66.287	 -5.934	-119.33	 -5.945	-119.21	-15.118	-62.211	
	 27.800	-18.123	 65.709	 -5.902	-121.87	 -5.932	-121.81	-15.192	-64.636	
	 27.900	-18.454	 65.204	 -5.894	-124.31	 -5.907	-124.31	-15.259	-66.467	
	 28.000	-18.691	 65.076	 -5.897	-126.82	 -5.888	-126.91	-15.288	-68.866	
	 28.100	-18.960	 63.818	 -5.888	-129.46	 -5.877	-129.36	-15.407	-70.471	
	 28.200	-19.194	 62.637	 -5.870	-131.98	 -5.876	-131.91	-15.479	-72.750	
	 28.300	-19.579	 61.087	 -5.885	-134.49	 -5.861	-134.52	-15.569	-74.181	
	 28.400	-20.046	 60.905	 -5.884	-137.00	 -5.881	-136.92	-15.717	-75.811	
	 28.500	-20.468	 60.837	 -5.868	-139.41	 -5.863	-139.44	-15.804	-77.281	
	 28.600	-20.728	 60.030	 -5.865	-141.95	 -5.867	-141.91	-15.921	-78.978	
	 28.700	-21.223	 59.170	 -5.833	-144.44	 -5.850	-144.56	-16.043	-80.398	
	 28.800	-21.732	 58.127	 -5.843	-147.02	 -5.844	-146.94	-16.188	-81.331	
	 28.900	-22.339	 58.611	 -5.849	-149.27	 -5.841	-149.50	-16.262	-82.545	
	 29.000	-22.839	 58.493	 -5.837	-151.94	 -5.833	-151.89	-16.412	-83.008	
	 29.100	-23.241	 58.533	 -5.829	-154.26	 -5.819	-154.39	-16.540	-83.865	
	 29.200	-23.620	 57.690	 -5.827	-156.88	 -5.811	-156.81	-16.654	-84.189	
	 29.300	-24.437	 59.474	 -5.806	-159.25	 -5.818	-159.16	-16.811	-85.211	
	 29.400	-25.133	 57.681	 -5.807	-161.72	 -5.805	-161.66	-16.863	-85.240	
	 29.500	-25.987	 60.826	 -5.803	-164.10	 -5.802	-164.08	-16.993	-85.294	
	 29.600	-26.683	 63.833	 -5.812	-166.50	 -5.802	-166.62	-17.101	-84.884	
	 29.700	-27.681	 66.132	 -5.807	-168.94	 -5.799	-168.98	-17.194	-84.301	
	 29.800	-28.632	 69.320	 -5.815	-171.52	 -5.790	-171.49	-17.208	-83.943	
	 29.900	-29.394	 76.260	 -5.793	-173.83	 -5.790	-174.00	-17.280	-83.895	
	 30.000	-30.142	 84.326	 -5.791	-176.33	 -5.778	-176.32	-17.322	-83.372	
	 30.100	-30.223	 93.261	 -5.797	-178.86	 -5.796	-178.96	-17.232	-82.965	
	 30.200	-30.195	 96.973	 -5.784	 178.61	 -5.804	 178.63	-17.330	-82.025	
	 30.300	-30.607	 104.36	 -5.817	 176.21	 -5.787	 176.07	-17.324	-80.984	
	 30.400	-30.640	 116.19	 -5.815	 173.79	 -5.793	 173.69	-17.237	-79.949	
	 30.500	-29.475	 126.40	 -5.806	 171.05	 -5.807	 171.12	-17.167	-78.992	
	 30.600	-28.333	 130.81	 -5.801	 168.57	 -5.813	 168.66	-17.045	-77.910	
	 30.700	-27.318	 131.01	 -5.799	 166.09	 -5.805	 166.15	-16.804	-76.908	
	 30.800	-27.023	 132.20	 -5.809	 163.50	 -5.819	 163.60	-16.693	-75.337	
	 30.900	-26.636	 134.70	 -5.824	 160.93	 -5.810	 161.03	-16.409	-74.465	
	 31.000	-25.552	 137.29	 -5.809	 158.48	 -5.824	 158.53	-16.157	-74.075	
	 31.100	-24.897	 137.35	 -5.855	 156.04	 -5.834	 155.94	-15.917	-73.075	
	 31.200	-24.380	 136.04	 -5.854	 153.38	 -5.853	 153.53	-15.533	-72.045	
	 31.300	-24.043	 135.27	 -5.856	 150.82	 -5.869	 150.85	-15.216	-71.693	
	 31.400	-23.699	 136.87	 -5.890	 148.30	 -5.875	 148.27	-14.948	-71.874	
	 31.500	-22.958	 136.89	 -5.915	 145.79	 -5.902	 145.73	-14.662	-71.671	
	 31.600	-22.455	 135.22	 -5.929	 143.25	 -5.929	 143.22	-14.325	-71.628	
	 31.700	-21.950	 133.83	 -5.975	 140.84	 -5.941	 140.53	-14.002	-71.909	
	 31.800	-21.660	 131.54	 -5.999	 138.10	 -5.997	 138.00	-13.674	-72.092	
	 31.900	-21.359	 130.10	 -6.035	 135.59	 -6.041	 135.50	-13.376	-72.488	
	 32.000	-20.969	 129.11	 -6.072	 132.91	 -6.067	 132.93	-13.052	-72.912	
	 32.100	-20.729	 126.55	 -6.097	 130.45	 -6.104	 130.33	-12.792	-73.274	
	 32.200	-20.211	 123.24	 -6.132	 127.77	 -6.144	 127.76	-12.412	-73.878	
	 32.300	-19.985	 119.76	 -6.208	 125.08	 -6.192	 125.22	-12.103	-74.601	
	 32.400	-19.802	 117.53	 -6.254	 122.46	 -6.252	 122.68	-11.798	-75.135	
	 32.500	-19.761	 115.14	 -6.304	 120.06	 -6.306	 120.09	-11.487	-75.963	
	 32.600	-19.504	 112.73	 -6.363	 117.34	 -6.340	 117.56	-11.133	-77.018	
	 32.700	-19.152	 109.14	 -6.420	 114.93	 -6.398	 114.88	-10.792	-77.982	
	 32.800	-19.099	 105.16	 -6.471	 112.27	 -6.465	 112.33	-10.512	-79.239	
	 32.900	-19.184	 101.07	 -6.555	 109.65	 -6.535	 109.61	-10.238	-80.915	
	 33.000	-19.121	 98.310	 -6.630	 107.25	 -6.636	 107.08	 -9.966	-82.005	
	 33.100	-18.881	 95.484	 -6.717	 104.77	 -6.734	 104.56	 -9.726	-83.414	
	 33.200	-18.703	 91.281	 -6.819	 102.19	 -6.810	 102.16	 -9.474	-84.779	
	 33.300	-18.639	 86.109	 -6.888	 99.689	 -6.910	 99.558	 -9.192	-86.573	
	 33.400	-18.595	 82.211	 -7.004	 97.326	 -7.021	 97.226	 -9.031	-87.999	
	 33.500	-18.730	 77.958	 -7.124	 94.650	 -7.149	 94.793	 -8.821	-89.766	
	 33.600	-18.793	 73.572	 -7.221	 92.386	 -7.250	 92.316	 -8.560	-90.865	
	 33.700	-18.636	 69.149	 -7.370	 89.886	 -7.358	 89.955	 -8.302	-93.001	
	 33.800	-18.428	 63.573	 -7.491	 87.729	 -7.496	 87.618	 -8.113	-94.564	
	 33.900	-18.571	 58.220	 -7.658	 85.322	 -7.624	 85.455	 -7.877	-96.654	
	 34.000	-18.717	 51.823	 -7.801	 83.322	 -7.785	 83.188	 -7.707	-98.706	
	 34.100	-18.860	 47.470	 -7.980	 81.063	 -7.941	 81.037	 -7.514	-101.07	
	 34.200	-18.843	 42.561	 -8.131	 79.222	 -8.102	 78.942	 -7.390	-103.51	
	 34.300	-18.857	 37.213	 -8.313	 77.298	 -8.278	 77.181	 -7.273	-105.92	
	 34.400	-18.877	 30.727	 -8.463	 75.663	 -8.464	 75.605	 -7.218	-108.30	
	 34.500	-18.996	 24.170	 -8.633	 73.976	 -8.624	 73.828	 -7.139	-110.89	
	 34.600	-19.163	 17.622	 -8.749	 72.657	 -8.768	 72.622	 -7.172	-113.37	
	 34.700	-19.451	 12.366	 -8.903	 71.389	 -8.912	 71.420	 -7.192	-115.70	
	 34.800	-19.371	  7.216	 -9.020	 70.454	 -9.036	 70.335	 -7.272	-117.69	
	 34.900	-19.482	 -0.181	 -9.115	 69.458	 -9.101	 69.410	 -7.348	-119.81	
	 35.000	-19.488	 -8.383	 -9.154	 68.499	 -9.133	 68.661	 -7.494	-121.88	
	 35.100	-19.892	-15.437	 -9.150	 67.401	 -9.151	 67.790	 -7.653	-123.75	
	 35.200	-20.302	-21.163	 -9.128	 66.513	 -9.109	 66.626	 -7.794	-125.15	
	 35.300	-20.629	-25.410	 -9.092	 65.524	 -9.053	 65.581	 -7.947	-126.52	
	 35.400	-20.475	-30.962	 -9.000	 64.201	 -8.966	 64.077	 -8.167	-127.84	
	 35.500	-20.495	-38.159	 -8.883	 62.690	 -8.849	 62.457	 -8.397	-128.65	
	 35.600	-20.866	-43.209	 -8.773	 60.801	 -8.724	 60.743	 -8.639	-129.02	
	 35.700	-21.230	-48.476	 -8.645	 58.711	 -8.610	 58.606	 -8.777	-128.86	
	 35.800	-21.354	-51.393	 -8.560	 56.533	 -8.536	 56.387	 -8.932	-128.78	
	 35.900	-21.374	-54.046	 -8.494	 53.992	 -8.487	 53.742	 -9.007	-128.55	
	 36.000	-21.270	-59.510	 -8.436	 51.390	 -8.421	 51.346	 -9.092	-128.04	
	 36.100	-21.148	-64.468	 -8.363	 48.678	 -8.393	 48.681	 -9.116	-127.60	
	 36.200	-21.182	-68.126	 -8.335	 45.949	 -8.371	 46.072	 -9.090	-127.06	
	 36.300	-21.177	-69.921	 -8.338	 43.342	 -8.340	 43.310	 -8.978	-126.69	
	 36.400	-20.693	-73.526	 -8.328	 40.429	 -8.363	 40.589	 -8.860	-126.55	
	 36.500	-20.170	-76.156	 -8.405	 37.395	 -8.390	 37.607	 -8.707	-126.34	
	 36.600	-19.599	-82.412	 -8.473	 34.452	 -8.441	 34.706	 -8.555	-126.43	
	 36.700	-19.254	-88.143	 -8.575	 31.934	 -8.540	 31.805	 -8.356	-127.01	
	 36.800	-19.055	-92.933	 -8.698	 29.001	 -8.643	 28.950	 -8.212	-127.81	
	 36.900	-18.634	-97.129	 -8.818	 26.140	 -8.783	 25.993	 -8.044	-128.71	
	 37.000	-18.250	-101.80	 -8.977	 23.471	 -8.940	 23.182	 -7.892	-129.61	
	 37.100	-17.718	-107.30	 -9.150	 21.151	 -9.123	 20.474	 -7.700	-130.70	
	 37.200	-17.345	-112.88	 -9.298	 18.408	 -9.310	 18.083	 -7.560	-132.26	
	 37.300	-16.853	-119.25	 -9.507	 15.958	 -9.529	 15.810	 -7.450	-133.53	
	 37.400	-16.593	-124.35	 -9.723	 13.442	 -9.748	 13.325	 -7.384	-135.05	
	 37.500	-15.993	-129.86	 -9.934	 11.359	 -9.943	 11.278	 -7.240	-136.51	
	 37.600	-15.437	-135.09	-10.199	  9.085	-10.205	  9.345	 -7.117	-138.23	
	 37.700	-15.048	-142.42	-10.449	  7.239	-10.463	  7.296	 -7.014	-139.91	
	 37.800	-14.603	-148.59	-10.749	  5.105	-10.732	  5.609	 -6.936	-141.97	
	 37.900	-14.248	-155.03	-11.038	  3.756	-10.999	  3.844	 -6.848	-143.77	
	 38.000	-13.897	-160.68	-11.284	  2.247	-11.261	  2.459	 -6.751	-145.84	
	 38.100	-13.477	-166.94	-11.609	  1.117	-11.592	  1.326	 -6.701	-148.25	
	 38.200	-13.146	-173.09	-11.881	  0.827	-11.872	  0.408	 -6.715	-150.68	
	 38.300	-12.764	-179.02	-12.147	  0.089	-12.145	 -0.014	 -6.733	-152.90	
	 38.400	-12.473	 175.00	-12.453	  0.013	-12.396	 -0.269	 -6.750	-155.07	
	 38.500	-12.078	 169.66	-12.631	 -0.311	-12.688	 -0.250	 -6.772	-157.58	
	 38.600	-11.687	 164.08	-12.826	  0.189	-12.848	  0.043	 -6.814	-160.40	
	 38.700	-11.327	 157.81	-12.918	  0.852	-12.968	  0.722	 -6.926	-162.84	
	 38.800	-11.033	 152.87	-13.032	  1.345	-13.027	  1.146	 -7.037	-165.28	
	 38.900	-10.693	 146.78	-12.992	  2.109	-13.028	  2.144	 -7.141	-167.91	
	 39.000	-10.486	 141.40	-12.967	  2.434	-12.960	  2.843	 -7.236	-170.54	
	 39.100	-10.291	 136.37	-12.821	  2.989	-12.830	  2.925	 -7.349	-173.00	
	 39.200	-10.039	 131.91	-12.721	  2.811	-12.673	  2.989	 -7.501	-175.94	
	 39.300	 -9.661	 126.80	-12.566	  2.835	-12.503	  3.048	 -7.660	-178.68	
	 39.400	 -9.499	 122.13	-12.357	  2.437	-12.295	  2.574	 -7.891	 177.81	
	 39.500	 -9.290	 117.01	-12.127	  1.861	-12.078	  1.773	 -8.157	 175.00	
	 39.600	 -9.158	 113.26	-11.891	  1.511	-11.897	  0.856	 -8.411	 172.12	
	 39.700	 -8.898	 109.98	-11.603	  0.404	-11.578	 -0.371	 -8.715	 169.35	
	 39.800	 -8.693	 105.57	-11.448	 -1.178	-11.309	 -1.499	 -8.982	 165.78	
	 39.900	 -8.519	 101.28	-11.064	 -2.466	-11.128	 -2.727	 -9.375	 162.72	
	 40.000	 -8.361	 97.562	-10.836	 -4.210	-10.909	 -4.189	 -9.805	 160.01	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state010_001.txt

