! Date: Monday, June 28, 2004  2:51 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state009_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.002000 mA, Vctl =  5.000 V, Ictl = -0.001000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -6.335	 111.82	 -9.888	 74.015	 -9.881	 73.888	 -9.239	-120.18	
	 20.100	 -6.409	 110.50	 -9.728	 70.907	 -9.774	 70.926	 -9.373	-123.82	
	 20.200	 -6.541	 108.81	 -9.656	 67.846	 -9.674	 67.884	 -9.446	-127.73	
	 20.300	 -6.670	 107.25	 -9.569	 65.100	 -9.570	 65.034	 -9.587	-131.09	
	 20.400	 -6.837	 105.81	 -9.427	 61.958	 -9.443	 62.304	 -9.651	-134.75	
	 20.500	 -6.985	 104.63	 -9.322	 59.142	 -9.330	 59.153	 -9.813	-138.29	
	 20.600	 -7.146	 103.03	 -9.202	 56.048	 -9.201	 56.165	 -9.860	-141.73	
	 20.700	 -7.246	 101.87	 -9.089	 53.220	 -9.057	 53.096	-10.047	-145.73	
	 20.800	 -7.464	 100.30	 -8.962	 49.919	 -8.957	 50.111	-10.185	-149.35	
	 20.900	 -7.628	 99.126	 -8.884	 47.247	 -8.837	 47.077	-10.392	-152.82	
	 21.000	 -7.831	 97.605	 -8.748	 44.173	 -8.735	 44.093	-10.485	-156.48	
	 21.100	 -7.980	 96.587	 -8.642	 41.082	 -8.616	 40.892	-10.685	-160.47	
	 21.200	 -8.182	 95.220	 -8.527	 37.918	 -8.541	 37.950	-10.883	-164.07	
	 21.300	 -8.356	 94.136	 -8.441	 35.148	 -8.442	 35.021	-11.160	-167.94	
	 21.400	 -8.581	 92.945	 -8.322	 31.986	 -8.334	 32.066	-11.385	-171.36	
	 21.500	 -8.744	 92.113	 -8.202	 29.121	 -8.194	 29.163	-11.603	-175.09	
	 21.600	 -8.969	 90.848	 -8.086	 25.783	 -8.105	 25.946	-11.833	-179.08	
	 21.700	 -9.149	 89.993	 -8.021	 22.866	 -8.025	 22.797	-12.177	 177.06	
	 21.800	 -9.338	 88.900	 -7.913	 19.793	 -7.912	 19.822	-12.440	 173.57	
	 21.900	 -9.552	 88.024	 -7.829	 16.896	 -7.810	 16.911	-12.746	 169.75	
	 22.000	 -9.747	 86.716	 -7.728	 13.680	 -7.722	 13.802	-13.062	 165.76	
	 22.100	 -9.970	 86.038	 -7.659	 10.723	 -7.640	 10.547	-13.429	 161.56	
	 22.200	-10.213	 85.041	 -7.577	  7.715	 -7.566	  7.707	-13.798	 157.84	
	 22.300	-10.414	 84.669	 -7.503	  4.588	 -7.492	  4.590	-14.185	 153.73	
	 22.400	-10.645	 83.529	 -7.427	  1.632	 -7.429	  1.536	-14.570	 149.53	
	 22.500	-10.886	 83.234	 -7.381	 -1.309	 -7.392	 -1.444	-15.064	 145.21	
	 22.600	-11.136	 82.654	 -7.302	 -4.293	 -7.313	 -4.406	-15.500	 140.56	
	 22.700	-11.364	 82.191	 -7.245	 -7.299	 -7.253	 -7.368	-16.023	 135.88	
	 22.800	-11.511	 81.806	 -7.184	-10.326	 -7.173	-10.261	-16.510	 131.33	
	 22.900	-11.786	 81.532	 -7.130	-13.355	 -7.128	-13.295	-17.056	 126.23	
	 23.000	-12.001	 81.031	 -7.057	-16.196	 -7.073	-16.205	-17.616	 121.03	
	 23.100	-12.230	 81.114	 -7.029	-19.322	 -7.010	-19.195	-18.239	 115.31	
	 23.200	-12.419	 81.078	 -6.972	-22.229	 -6.960	-22.226	-18.875	 109.01	
	 23.300	-12.602	 80.999	 -6.937	-25.210	 -6.920	-25.121	-19.508	 102.80	
	 23.400	-12.749	 80.505	 -6.872	-28.056	 -6.874	-28.037	-20.204	 96.324	
	 23.500	-12.944	 80.433	 -6.852	-31.038	 -6.846	-31.023	-20.791	 88.701	
	 23.600	-13.186	 80.455	 -6.803	-33.865	 -6.803	-33.969	-21.440	 81.374	
	 23.700	-13.390	 80.613	 -6.781	-37.001	 -6.766	-36.832	-21.981	 71.382	
	 23.800	-13.531	 80.583	 -6.739	-39.805	 -6.746	-39.790	-22.470	 61.982	
	 23.900	-13.716	 81.027	 -6.695	-42.755	 -6.732	-42.701	-22.807	 52.335	
	 24.000	-13.835	 80.976	 -6.683	-45.686	 -6.700	-45.660	-23.073	 41.591	
	 24.100	-13.983	 80.954	 -6.692	-48.629	 -6.694	-48.473	-23.072	 31.305	
	 24.200	-14.109	 80.808	 -6.669	-51.296	 -6.674	-51.332	-23.043	 22.047	
	 24.300	-14.258	 81.135	 -6.650	-54.281	 -6.658	-54.345	-22.689	 12.003	
	 24.400	-14.420	 80.906	 -6.639	-57.188	 -6.635	-57.202	-22.279	  3.160	
	 24.500	-14.519	 81.236	 -6.651	-60.099	 -6.648	-60.033	-21.652	 -5.145	
	 24.600	-14.676	 80.899	 -6.674	-62.949	 -6.648	-62.938	-21.170	-12.364	
	 24.700	-14.875	 80.827	 -6.695	-65.851	 -6.671	-65.879	-20.582	-19.352	
	 24.800	-15.032	 80.647	 -6.707	-68.770	 -6.696	-68.913	-19.964	-25.067	
	 24.900	-15.244	 80.502	 -6.751	-71.705	 -6.766	-71.746	-19.356	-29.885	
	 25.000	-15.431	 80.538	 -6.831	-74.574	 -6.834	-74.666	-18.725	-33.701	
	 25.100	-15.756	 80.736	 -6.920	-77.496	 -6.911	-77.366	-17.919	-37.657	
	 25.200	-16.061	 81.573	 -6.999	-80.123	 -7.010	-80.075	-17.125	-41.668	
	 25.300	-16.373	 82.891	 -7.147	-82.729	 -7.139	-82.604	-16.280	-45.445	
	 25.400	-16.596	 85.107	 -7.320	-85.025	 -7.305	-84.905	-15.359	-49.889	
	 25.500	-16.900	 87.300	 -7.492	-87.078	 -7.476	-86.987	-14.400	-55.168	
	 25.600	-16.995	 90.935	 -7.658	-88.547	 -7.646	-88.539	-13.600	-61.558	
	 25.700	-16.870	 95.696	 -7.787	-89.210	 -7.773	-89.335	-12.879	-68.391	
	 25.800	-16.296	 99.102	 -7.803	-89.646	 -7.811	-89.740	-12.340	-75.784	
	 25.900	-15.654	 100.02	 -7.703	-90.212	 -7.711	-90.330	-12.049	-83.403	
	 26.000	-14.987	 99.294	 -7.502	-91.466	 -7.517	-91.521	-11.955	-90.336	
	 26.100	-14.639	 96.852	 -7.260	-93.153	 -7.288	-93.161	-11.938	-96.242	
	 26.200	-14.389	 94.812	 -7.078	-95.395	 -7.105	-95.368	-12.063	-101.44	
	 26.300	-14.259	 92.444	 -6.912	-97.981	 -6.928	-98.107	-12.200	-105.44	
	 26.400	-14.107	 90.561	 -6.797	-100.78	 -6.801	-100.71	-12.257	-108.85	
	 26.500	-14.105	 88.125	 -6.724	-103.46	 -6.716	-103.41	-12.297	-111.57	
	 26.600	-14.133	 86.154	 -6.657	-106.08	 -6.656	-106.04	-12.284	-114.39	
	 26.700	-14.170	 84.458	 -6.620	-108.83	 -6.581	-108.81	-12.239	-117.17	
	 26.800	-14.316	 82.836	 -6.571	-111.34	 -6.554	-111.32	-12.184	-120.08	
	 26.900	-14.363	 81.691	 -6.522	-113.86	 -6.500	-113.98	-12.146	-122.83	
	 27.000	-14.512	 80.014	 -6.509	-116.42	 -6.483	-116.50	-12.214	-125.63	
	 27.100	-14.586	 78.677	 -6.436	-118.95	 -6.457	-118.97	-12.182	-127.75	
	 27.200	-14.741	 77.407	 -6.451	-121.47	 -6.422	-121.64	-12.193	-130.25	
	 27.300	-14.830	 75.947	 -6.391	-124.04	 -6.432	-124.12	-12.159	-132.33	
	 27.400	-14.918	 75.068	 -6.402	-126.47	 -6.405	-126.43	-12.154	-134.79	
	 27.500	-15.041	 73.810	 -6.376	-128.81	 -6.399	-128.76	-12.182	-136.71	
	 27.600	-15.157	 72.323	 -6.366	-131.31	 -6.375	-131.13	-12.184	-138.98	
	 27.700	-15.275	 70.553	 -6.353	-133.65	 -6.354	-133.43	-12.185	-140.80	
	 27.800	-15.514	 69.366	 -6.344	-136.13	 -6.334	-135.99	-12.205	-143.03	
	 27.900	-15.790	 67.805	 -6.307	-138.41	 -6.307	-138.43	-12.193	-144.84	
	 28.000	-15.951	 67.243	 -6.312	-140.91	 -6.302	-140.96	-12.184	-147.08	
	 28.100	-16.061	 65.335	 -6.274	-143.15	 -6.280	-143.37	-12.228	-148.69	
	 28.200	-16.262	 64.146	 -6.301	-145.73	 -6.281	-145.73	-12.234	-150.88	
	 28.300	-16.533	 62.271	 -6.286	-147.99	 -6.278	-148.22	-12.264	-152.67	
	 28.400	-16.786	 61.600	 -6.271	-150.42	 -6.298	-150.56	-12.314	-154.88	
	 28.500	-17.013	 61.090	 -6.277	-152.74	 -6.291	-152.66	-12.384	-156.33	
	 28.600	-17.206	 59.308	 -6.258	-155.17	 -6.282	-155.18	-12.481	-158.92	
	 28.700	-17.536	 56.691	 -6.251	-157.59	 -6.263	-157.57	-12.565	-160.50	
	 28.800	-17.826	 55.959	 -6.251	-159.91	 -6.237	-159.80	-12.656	-162.16	
	 28.900	-18.086	 55.135	 -6.220	-162.25	 -6.216	-162.33	-12.755	-163.93	
	 29.000	-18.402	 53.935	 -6.212	-164.62	 -6.214	-164.57	-12.867	-165.43	
	 29.100	-18.655	 52.759	 -6.201	-166.97	 -6.186	-166.91	-12.986	-167.03	
	 29.200	-18.901	 50.761	 -6.203	-169.19	 -6.180	-169.12	-13.067	-168.59	
	 29.300	-19.321	 49.041	 -6.179	-171.60	 -6.175	-171.51	-13.201	-170.14	
	 29.400	-19.777	 47.518	 -6.183	-174.02	 -6.157	-173.87	-13.344	-172.11	
	 29.500	-20.171	 46.001	 -6.155	-176.23	 -6.135	-176.34	-13.539	-173.54	
	 29.600	-20.606	 45.598	 -6.136	-178.57	 -6.132	-178.78	-13.701	-175.12	
	 29.700	-21.033	 44.881	 -6.140	 178.98	 -6.131	 178.86	-13.896	-176.49	
	 29.800	-21.511	 42.705	 -6.148	 176.55	 -6.132	 176.41	-14.094	-177.91	
	 29.900	-22.028	 41.569	 -6.113	 174.18	 -6.142	 174.20	-14.342	-179.39	
	 30.000	-22.703	 41.468	 -6.124	 171.83	 -6.113	 171.84	-14.509	 179.45	
	 30.100	-23.194	 41.869	 -6.104	 169.50	 -6.133	 169.51	-14.743	 178.02	
	 30.200	-23.752	 40.825	 -6.124	 167.04	 -6.121	 167.07	-14.997	 176.65	
	 30.300	-24.108	 39.270	 -6.103	 164.51	 -6.087	 164.62	-15.361	 175.34	
	 30.400	-24.999	 37.716	 -6.083	 162.09	 -6.088	 162.21	-15.568	 174.41	
	 30.500	-26.072	 38.572	 -6.097	 159.62	 -6.087	 159.61	-15.955	 173.18	
	 30.600	-26.674	 43.107	 -6.086	 157.30	 -6.086	 157.22	-16.351	 172.62	
	 30.700	-27.145	 42.571	 -6.090	 154.88	 -6.072	 154.82	-16.671	 171.38	
	 30.800	-27.446	 40.783	 -6.079	 152.29	 -6.066	 152.34	-17.077	 170.74	
	 30.900	-28.451	 40.176	 -6.079	 149.79	 -6.073	 149.69	-17.581	 170.99	
	 31.000	-29.599	 42.090	 -6.083	 147.26	 -6.085	 147.25	-18.062	 171.24	
	 31.100	-30.424	 48.687	 -6.084	 144.79	 -6.109	 144.76	-18.551	 170.70	
	 31.200	-30.773	 53.161	 -6.100	 142.40	 -6.125	 142.33	-19.162	 171.29	
	 31.300	-31.196	 52.499	 -6.114	 139.77	 -6.126	 139.73	-19.837	 172.38	
	 31.400	-32.917	 52.863	 -6.126	 137.18	 -6.121	 137.22	-20.269	 174.30	
	 31.500	-34.528	 62.691	 -6.137	 134.66	 -6.141	 134.65	-21.026	 175.67	
	 31.600	-33.919	 72.219	 -6.161	 132.12	 -6.154	 132.13	-21.727	 178.42	
	 31.700	-33.691	 79.638	 -6.189	 129.54	 -6.200	 129.53	-22.460	-178.33	
	 31.800	-33.393	 79.192	 -6.212	 127.03	 -6.197	 126.98	-23.134	-173.20	
	 31.900	-33.450	 81.466	 -6.260	 124.41	 -6.238	 124.33	-23.652	-166.89	
	 32.000	-33.189	 89.674	 -6.283	 121.70	 -6.270	 121.62	-23.994	-158.46	
	 32.100	-32.670	 94.391	 -6.322	 119.12	 -6.306	 118.95	-24.223	-151.19	
	 32.200	-32.156	 91.476	 -6.349	 116.27	 -6.341	 116.36	-24.134	-142.05	
	 32.300	-31.068	 88.234	 -6.424	 113.59	 -6.414	 113.67	-23.702	-134.25	
	 32.400	-30.957	 87.972	 -6.489	 110.96	 -6.472	 111.07	-23.039	-126.18	
	 32.500	-31.533	 86.249	 -6.537	 108.27	 -6.534	 108.38	-22.293	-120.05	
	 32.600	-30.810	 83.012	 -6.608	 105.50	 -6.593	 105.75	-21.279	-115.98	
	 32.700	-29.981	 79.595	 -6.674	 102.91	 -6.679	 102.91	-20.225	-111.64	
	 32.800	-30.090	 69.771	 -6.773	 100.16	 -6.786	 100.26	-19.283	-109.45	
	 32.900	-30.557	 60.399	 -6.886	 97.393	 -6.874	 97.418	-18.379	-108.56	
	 33.000	-31.052	 54.047	 -7.004	 94.867	 -6.996	 94.693	-17.457	-107.78	
	 33.100	-31.091	 52.786	 -7.101	 92.205	 -7.124	 92.055	-16.642	-107.78	
	 33.200	-30.415	 44.195	 -7.246	 89.622	 -7.252	 89.430	-15.771	-108.11	
	 33.300	-30.104	 31.930	 -7.397	 86.961	 -7.394	 86.877	-15.003	-109.29	
	 33.400	-29.607	 18.631	 -7.576	 84.358	 -7.559	 84.374	-14.320	-110.17	
	 33.500	-29.900	  4.618	 -7.740	 81.888	 -7.756	 81.844	-13.682	-111.96	
	 33.600	-29.825	 -4.949	 -7.950	 79.478	 -7.943	 79.395	-13.035	-113.47	
	 33.700	-29.849	-14.623	 -8.161	 77.092	 -8.144	 77.083	-12.337	-115.60	
	 33.800	-28.768	-24.542	 -8.376	 74.910	 -8.372	 74.779	-11.806	-117.76	
	 33.900	-27.850	-35.824	 -8.626	 72.926	 -8.614	 72.994	-11.221	-120.41	
	 34.000	-27.080	-49.559	 -8.880	 71.244	 -8.862	 71.095	-10.709	-123.14	
	 34.100	-26.613	-62.440	 -9.136	 69.551	 -9.107	 69.460	-10.268	-126.49	
	 34.200	-26.216	-72.137	 -9.343	 68.409	 -9.354	 68.205	 -9.859	-129.67	
	 34.300	-25.803	-80.577	 -9.591	 67.350	 -9.593	 67.191	 -9.530	-133.07	
	 34.400	-24.812	-88.142	 -9.769	 66.414	 -9.795	 66.417	 -9.234	-136.59	
	 34.500	-24.384	-98.726	 -9.928	 65.741	 -9.957	 65.798	 -8.968	-140.34	
	 34.600	-23.692	-108.96	-10.059	 65.423	-10.081	 65.320	 -8.795	-143.91	
	 34.700	-23.551	-118.74	-10.156	 64.877	-10.137	 64.965	 -8.615	-147.45	
	 34.800	-23.713	-125.73	-10.153	 64.259	-10.158	 64.493	 -8.553	-150.64	
	 34.900	-23.401	-131.86	-10.148	 63.719	-10.121	 63.807	 -8.441	-154.01	
	 35.000	-23.057	-139.10	-10.116	 62.864	-10.093	 62.973	 -8.424	-157.55	
	 35.100	-23.073	-146.38	-10.018	 61.946	-10.004	 61.960	 -8.401	-160.67	
	 35.200	-22.969	-155.43	 -9.921	 61.019	 -9.915	 60.699	 -8.410	-163.50	
	 35.300	-23.611	-165.00	 -9.848	 59.264	 -9.833	 59.365	 -8.427	-166.35	
	 35.400	-23.941	-167.68	 -9.711	 57.641	 -9.726	 57.665	 -8.440	-169.66	
	 35.500	-24.298	-172.65	 -9.604	 55.765	 -9.589	 55.794	 -8.477	-172.73	
	 35.600	-24.444	-176.97	 -9.526	 53.749	 -9.515	 53.436	 -8.609	-175.45	
	 35.700	-25.049	 175.03	 -9.462	 51.466	 -9.437	 51.286	 -8.693	-177.93	
	 35.800	-25.867	 169.10	 -9.409	 49.045	 -9.418	 48.781	 -8.782	 179.44	
	 35.900	-27.151	 163.55	 -9.399	 46.437	 -9.382	 46.521	 -8.846	 176.78	
	 36.000	-28.328	 160.91	 -9.398	 43.828	 -9.396	 43.910	 -8.966	 174.35	
	 36.100	-29.783	 160.44	 -9.416	 41.225	 -9.432	 41.357	 -9.066	 171.94	
	 36.200	-31.139	 160.14	 -9.465	 38.556	 -9.472	 38.751	 -9.134	 169.61	
	 36.300	-33.609	 154.83	 -9.537	 36.030	 -9.509	 36.244	 -9.215	 166.95	
	 36.400	-38.931	 170.17	 -9.622	 33.320	 -9.615	 33.551	 -9.318	 164.36	
	 36.500	-38.886	-125.19	 -9.761	 30.963	 -9.720	 30.871	 -9.426	 162.03	
	 36.600	-34.066	-107.85	 -9.887	 28.445	 -9.865	 28.318	 -9.502	 159.56	
	 36.700	-30.361	-109.83	-10.014	 25.968	-10.038	 25.909	 -9.542	 156.65	
	 36.800	-28.357	-108.00	-10.200	 23.844	-10.244	 23.813	 -9.668	 153.30	
	 36.900	-26.353	-110.96	-10.416	 21.818	-10.398	 21.700	 -9.809	 150.46	
	 37.000	-24.754	-112.39	-10.577	 19.815	-10.611	 19.620	 -9.986	 147.48	
	 37.100	-22.767	-117.93	-10.810	 18.335	-10.815	 18.000	-10.120	 143.97	
	 37.200	-21.393	-123.49	-10.991	 16.579	-10.974	 16.749	-10.315	 140.25	
	 37.300	-20.357	-129.42	-11.199	 15.536	-11.213	 15.613	-10.508	 136.71	
	 37.400	-19.346	-133.73	-11.336	 14.218	-11.327	 14.309	-10.786	 132.97	
	 37.500	-18.307	-138.71	-11.493	 13.079	-11.456	 13.208	-11.073	 129.02	
	 37.600	-17.351	-144.80	-11.606	 12.148	-11.589	 12.172	-11.446	 124.69	
	 37.700	-16.485	-151.68	-11.737	 11.170	-11.713	 10.976	-11.830	 120.48	
	 37.800	-15.792	-158.33	-11.775	 10.167	-11.819	  9.723	-12.314	 116.21	
	 37.900	-15.204	-163.65	-11.886	  8.755	-11.859	  8.606	-12.861	 112.41	
	 38.000	-14.661	-169.28	-11.914	  7.668	-11.910	  7.677	-13.405	 107.92	
	 38.100	-14.050	-174.71	-11.909	  6.465	-11.933	  6.680	-13.990	 103.29	
	 38.200	-13.484	 179.78	-11.943	  5.183	-11.958	  5.161	-14.702	 98.022	
	 38.300	-13.077	 173.52	-11.981	  3.585	-11.974	  3.568	-15.599	 93.312	
	 38.400	-12.642	 168.77	-11.991	  1.920	-12.006	  2.034	-16.696	 87.395	
	 38.500	-12.192	 163.68	-12.047	  0.131	-12.045	  0.349	-17.835	 82.740	
	 38.600	-11.716	 158.84	-12.115	 -1.604	-12.079	 -1.843	-19.074	 77.239	
	 38.700	-11.273	 153.78	-12.103	 -3.388	-12.110	 -3.768	-20.735	 71.458	
	 38.800	-10.882	 149.13	-12.161	 -5.396	-12.210	 -5.596	-22.681	 64.132	
	 38.900	-10.473	 144.13	-12.317	 -7.573	-12.313	 -7.495	-25.032	 54.541	
	 39.000	-10.166	 138.92	-12.404	 -9.416	-12.464	 -9.873	-29.103	 39.431	
	 39.100	 -9.879	 135.01	-12.593	-11.451	-12.585	-11.565	-35.201	 13.511	
	 39.200	 -9.530	 130.83	-12.798	-13.317	-12.800	-13.658	-36.540	-75.557	
	 39.300	 -9.220	 126.55	-12.948	-15.097	-12.980	-15.299	-30.932	-108.49	
	 39.400	 -8.919	 122.08	-13.148	-16.879	-13.184	-16.815	-26.653	-120.74	
	 39.500	 -8.611	 118.62	-13.471	-18.097	-13.429	-18.362	-23.685	-129.88	
	 39.600	 -8.453	 115.11	-13.727	-19.266	-13.736	-19.302	-21.211	-136.02	
	 39.700	 -8.165	 110.98	-13.989	-20.298	-13.960	-20.373	-19.606	-142.91	
	 39.800	 -7.727	 107.10	-14.249	-20.825	-14.125	-21.007	-18.191	-149.99	
	 39.900	 -7.517	 103.41	-14.395	-20.470	-14.444	-20.834	-17.089	-155.49	
	 40.000	 -7.293	 99.660	-14.673	-21.026	-14.759	-20.886	-16.069	-160.98	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state009_001.txt

