! Date: Monday, June 28, 2004  2:51 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state008_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.003000 mA, Vctl =  5.000 V, Ictl = -0.002000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -6.548	 110.69	 -9.839	 69.223	 -9.852	 69.264	 -9.847	-112.43	
	 20.100	 -6.640	 109.44	 -9.696	 66.166	 -9.721	 66.091	-10.154	-116.03	
	 20.200	 -6.788	 107.76	 -9.606	 62.776	 -9.606	 62.826	-10.424	-119.92	
	 20.300	 -6.951	 106.34	 -9.488	 59.929	 -9.491	 60.018	-10.756	-123.31	
	 20.400	 -7.135	 104.99	 -9.334	 56.760	 -9.328	 56.869	-11.027	-127.31	
	 20.500	 -7.290	 103.82	 -9.188	 53.848	 -9.193	 53.790	-11.383	-130.82	
	 20.600	 -7.488	 102.48	 -9.085	 50.465	 -9.061	 50.537	-11.708	-134.85	
	 20.700	 -7.606	 101.38	 -8.948	 47.433	 -8.902	 47.554	-12.128	-139.07	
	 20.800	 -7.834	 100.08	 -8.798	 44.254	 -8.787	 44.215	-12.527	-143.10	
	 20.900	 -8.033	 99.107	 -8.688	 41.284	 -8.669	 41.086	-12.968	-147.23	
	 21.000	 -8.227	 97.819	 -8.567	 37.991	 -8.539	 37.935	-13.341	-151.48	
	 21.100	 -8.438	 96.967	 -8.457	 34.858	 -8.427	 34.807	-13.898	-156.50	
	 21.200	 -8.645	 95.933	 -8.334	 31.568	 -8.333	 31.536	-14.400	-161.19	
	 21.300	 -8.819	 95.072	 -8.226	 28.437	 -8.249	 28.344	-15.061	-166.14	
	 21.400	 -9.050	 94.090	 -8.110	 25.376	 -8.119	 25.370	-15.652	-171.01	
	 21.500	 -9.234	 93.649	 -8.002	 22.143	 -7.996	 22.141	-16.286	-176.54	
	 21.600	 -9.457	 92.647	 -7.885	 18.781	 -7.903	 18.893	-16.912	 177.26	
	 21.700	 -9.637	 92.159	 -7.812	 15.614	 -7.812	 15.565	-17.723	 170.87	
	 21.800	 -9.808	 91.359	 -7.715	 12.351	 -7.711	 12.465	-18.464	 164.40	
	 21.900	 -9.995	 90.898	 -7.634	  9.213	 -7.638	  9.257	-19.297	 156.92	
	 22.000	-10.188	 90.362	 -7.540	  6.080	 -7.540	  6.041	-20.005	 148.22	
	 22.100	-10.373	 89.870	 -7.491	  2.858	 -7.481	  2.743	-20.809	 138.15	
	 22.200	-10.598	 89.334	 -7.418	 -0.315	 -7.401	 -0.389	-21.485	 127.69	
	 22.300	-10.779	 88.987	 -7.363	 -3.493	 -7.350	 -3.453	-22.032	 115.83	
	 22.400	-10.962	 88.526	 -7.282	 -6.579	 -7.281	 -6.690	-22.304	 103.22	
	 22.500	-11.119	 88.520	 -7.244	 -9.711	 -7.244	 -9.671	-22.468	 90.061	
	 22.600	-11.314	 88.267	 -7.183	-12.689	 -7.184	-12.862	-22.244	 77.003	
	 22.700	-11.445	 88.299	 -7.144	-15.795	 -7.132	-15.798	-21.828	 64.933	
	 22.800	-11.499	 88.079	 -7.077	-19.038	 -7.078	-18.981	-21.310	 53.591	
	 22.900	-11.696	 87.884	 -7.070	-22.026	 -7.041	-22.031	-20.669	 43.681	
	 23.000	-11.828	 87.591	 -7.007	-24.999	 -7.000	-25.145	-19.999	 35.217	
	 23.100	-11.947	 87.834	 -6.997	-28.065	 -6.959	-28.034	-19.304	 27.559	
	 23.200	-12.048	 87.557	 -6.934	-31.096	 -6.951	-31.071	-18.660	 20.688	
	 23.300	-12.138	 87.426	 -6.923	-34.124	 -6.911	-34.073	-18.047	 14.483	
	 23.400	-12.227	 86.937	 -6.898	-37.050	 -6.900	-36.987	-17.446	  9.039	
	 23.500	-12.287	 86.527	 -6.873	-40.169	 -6.873	-39.890	-16.932	  3.951	
	 23.600	-12.385	 86.569	 -6.835	-42.786	 -6.854	-42.872	-16.442	 -0.602	
	 23.700	-12.473	 86.201	 -6.820	-45.952	 -6.822	-45.862	-15.900	 -4.964	
	 23.800	-12.521	 85.853	 -6.801	-48.745	 -6.806	-48.726	-15.422	 -8.907	
	 23.900	-12.640	 85.718	 -6.795	-51.771	 -6.807	-51.708	-14.999	-13.007	
	 24.000	-12.684	 85.134	 -6.774	-54.596	 -6.779	-54.647	-14.637	-16.817	
	 24.100	-12.786	 84.423	 -6.781	-57.495	 -6.776	-57.547	-14.252	-20.449	
	 24.200	-12.831	 83.949	 -6.773	-60.263	 -6.778	-60.321	-13.925	-23.914	
	 24.300	-12.908	 83.398	 -6.768	-63.355	 -6.771	-63.252	-13.610	-27.008	
	 24.400	-12.990	 82.502	 -6.780	-66.129	 -6.764	-66.192	-13.354	-30.138	
	 24.500	-13.125	 81.752	 -6.790	-69.042	 -6.783	-69.028	-13.007	-33.014	
	 24.600	-13.226	 81.121	 -6.825	-71.855	 -6.807	-71.969	-12.761	-35.842	
	 24.700	-13.394	 80.238	 -6.848	-74.793	 -6.845	-74.818	-12.497	-38.522	
	 24.800	-13.506	 79.025	 -6.877	-77.623	 -6.885	-77.783	-12.301	-41.298	
	 24.900	-13.717	 78.121	 -6.948	-80.515	 -6.945	-80.595	-12.009	-43.250	
	 25.000	-13.916	 77.254	 -7.014	-83.404	 -7.032	-83.394	-11.762	-45.261	
	 25.100	-14.267	 76.476	 -7.103	-86.316	 -7.115	-86.215	-11.406	-47.541	
	 25.200	-14.569	 76.443	 -7.213	-88.977	 -7.221	-88.938	-11.089	-49.764	
	 25.300	-14.954	 77.008	 -7.368	-91.586	 -7.362	-91.366	-10.682	-52.029	
	 25.400	-15.258	 77.852	 -7.550	-93.867	 -7.546	-93.715	-10.245	-54.974	
	 25.500	-15.664	 79.157	 -7.741	-95.875	 -7.735	-95.657	 -9.772	-58.450	
	 25.600	-15.924	 82.258	 -7.969	-97.084	 -7.911	-97.206	 -9.396	-62.907	
	 25.700	-15.940	 86.248	 -8.094	-97.751	 -8.088	-97.785	 -9.088	-67.900	
	 25.800	-15.535	 89.664	 -8.124	-97.872	 -8.105	-97.912	 -8.933	-73.271	
	 25.900	-14.956	 91.176	 -8.018	-98.339	 -8.028	-98.442	 -8.911	-78.483	
	 26.000	-14.384	 90.137	 -7.811	-99.161	 -7.802	-99.290	 -9.053	-83.378	
	 26.100	-13.948	 87.510	 -7.538	-100.84	 -7.572	-100.76	 -9.250	-87.312	
	 26.200	-13.831	 85.290	 -7.316	-102.96	 -7.352	-102.98	 -9.594	-90.675	
	 26.300	-13.682	 82.862	 -7.127	-105.61	 -7.155	-105.46	 -9.805	-93.379	
	 26.400	-13.616	 80.494	 -6.996	-108.18	 -6.993	-108.21	 -9.968	-95.623	
	 26.500	-13.675	 77.734	 -6.900	-110.98	 -6.879	-110.96	-10.111	-97.340	
	 26.600	-13.773	 75.417	 -6.818	-113.62	 -6.818	-113.58	-10.235	-99.626	
	 26.700	-13.873	 73.240	 -6.752	-116.34	 -6.729	-116.16	-10.275	-101.43	
	 26.800	-14.052	 71.168	 -6.717	-118.92	 -6.670	-118.87	-10.415	-103.92	
	 26.900	-14.283	 69.563	 -6.638	-121.51	 -6.636	-121.41	-10.529	-105.76	
	 27.000	-14.465	 67.752	 -6.605	-124.12	 -6.582	-124.12	-10.694	-108.10	
	 27.100	-14.610	 65.551	 -6.544	-126.56	 -6.539	-126.70	-10.816	-109.58	
	 27.200	-14.865	 63.968	 -6.509	-129.16	 -6.499	-129.23	-10.951	-111.39	
	 27.300	-15.158	 62.311	 -6.466	-131.71	 -6.486	-131.75	-11.041	-112.97	
	 27.400	-15.363	 61.205	 -6.436	-134.12	 -6.474	-134.21	-11.187	-114.97	
	 27.500	-15.556	 59.662	 -6.404	-136.67	 -6.438	-136.56	-11.321	-116.46	
	 27.600	-15.781	 57.522	 -6.407	-139.12	 -6.408	-138.98	-11.480	-118.14	
	 27.700	-16.067	 55.329	 -6.365	-141.62	 -6.369	-141.38	-11.606	-119.31	
	 27.800	-16.496	 53.459	 -6.344	-144.04	 -6.344	-143.97	-11.752	-120.85	
	 27.900	-16.903	 51.614	 -6.302	-146.56	 -6.302	-146.48	-11.902	-122.33	
	 28.000	-17.220	 50.866	 -6.292	-148.99	 -6.277	-149.04	-12.025	-123.70	
	 28.100	-17.555	 49.136	 -6.263	-151.48	 -6.247	-151.57	-12.209	-124.88	
	 28.200	-17.961	 47.535	 -6.256	-154.08	 -6.240	-154.01	-12.345	-126.34	
	 28.300	-18.420	 45.131	 -6.226	-156.56	 -6.204	-156.69	-12.520	-127.64	
	 28.400	-19.003	 44.222	 -6.222	-159.07	 -6.216	-159.15	-12.732	-129.02	
	 28.500	-19.429	 44.132	 -6.197	-161.63	 -6.193	-161.58	-12.932	-130.03	
	 28.600	-19.995	 41.570	 -6.188	-163.99	 -6.201	-163.97	-13.160	-131.30	
	 28.700	-20.419	 39.994	 -6.167	-166.47	 -6.167	-166.65	-13.339	-132.31	
	 28.800	-21.214	 38.933	 -6.157	-169.00	 -6.156	-168.93	-13.620	-132.88	
	 28.900	-21.857	 37.929	 -6.116	-171.23	 -6.144	-171.28	-13.888	-133.18	
	 29.000	-22.829	 38.045	 -6.114	-173.89	 -6.124	-173.78	-14.096	-133.91	
	 29.100	-23.199	 37.336	 -6.097	-176.36	 -6.086	-176.31	-14.345	-134.23	
	 29.200	-24.116	 36.621	 -6.067	-178.89	 -6.082	-178.74	-14.615	-134.27	
	 29.300	-24.971	 35.472	 -6.074	 178.74	 -6.081	 178.83	-14.866	-134.77	
	 29.400	-26.373	 35.104	 -6.071	 176.18	 -6.045	 176.30	-15.131	-134.76	
	 29.500	-27.377	 37.746	 -6.037	 173.80	 -6.037	 173.69	-15.473	-134.59	
	 29.600	-28.783	 41.462	 -6.029	 171.12	 -6.025	 171.18	-15.767	-134.12	
	 29.700	-30.094	 44.378	 -6.022	 168.79	 -6.026	 168.66	-16.061	-133.13	
	 29.800	-31.151	 47.777	 -6.028	 166.12	 -6.012	 166.05	-16.281	-132.14	
	 29.900	-33.647	 57.440	 -6.015	 163.67	 -6.008	 163.60	-16.573	-130.89	
	 30.000	-34.531	 73.732	 -6.035	 161.17	 -6.006	 161.23	-16.841	-129.63	
	 30.100	-34.697	 92.331	 -6.006	 158.68	 -6.026	 158.60	-17.055	-128.21	
	 30.200	-33.470	 104.13	 -6.012	 155.93	 -6.023	 156.00	-17.270	-126.02	
	 30.300	-32.924	 115.77	 -6.007	 153.50	 -6.006	 153.34	-17.484	-124.29	
	 30.400	-32.040	 126.44	 -6.005	 150.78	 -6.000	 150.91	-17.626	-121.45	
	 30.500	-30.108	 132.95	 -6.010	 148.09	 -6.019	 148.20	-17.715	-118.87	
	 30.600	-28.528	 135.91	 -6.026	 145.68	 -6.016	 145.66	-17.706	-116.14	
	 30.700	-27.376	 135.01	 -6.024	 143.00	 -6.017	 143.17	-17.680	-113.08	
	 30.800	-26.924	 132.67	 -6.020	 140.34	 -6.045	 140.48	-17.496	-110.08	
	 30.900	-26.409	 134.19	 -6.041	 137.71	 -6.047	 137.73	-17.301	-107.29	
	 31.000	-25.349	 133.95	 -6.065	 135.11	 -6.063	 135.13	-17.130	-104.74	
	 31.100	-24.581	 132.23	 -6.094	 132.40	 -6.077	 132.55	-16.869	-102.47	
	 31.200	-24.099	 129.88	 -6.091	 129.82	 -6.105	 129.83	-16.528	-99.620	
	 31.300	-23.936	 126.81	 -6.118	 127.21	 -6.120	 127.27	-16.123	-97.675	
	 31.400	-23.636	 125.67	 -6.143	 124.45	 -6.149	 124.50	-15.676	-96.960	
	 31.500	-23.191	 126.51	 -6.220	 121.84	 -6.191	 121.82	-15.380	-95.687	
	 31.600	-22.609	 123.51	 -6.224	 119.19	 -6.223	 119.12	-14.989	-94.158	
	 31.700	-22.229	 120.52	 -6.270	 116.61	 -6.274	 116.48	-14.607	-93.700	
	 31.800	-21.909	 115.78	 -6.338	 113.80	 -6.322	 113.83	-14.196	-92.956	
	 31.900	-21.802	 113.12	 -6.389	 111.28	 -6.374	 111.15	-13.758	-92.833	
	 32.000	-21.535	 110.28	 -6.430	 108.33	 -6.421	 108.42	-13.405	-92.283	
	 32.100	-21.306	 107.98	 -6.505	 105.80	 -6.493	 105.65	-13.019	-92.386	
	 32.200	-21.126	 104.11	 -6.550	 103.02	 -6.553	 102.88	-12.592	-92.506	
	 32.300	-21.039	 98.342	 -6.634	 100.19	 -6.629	 100.31	-12.211	-92.827	
	 32.400	-21.087	 94.401	 -6.718	 97.396	 -6.715	 97.620	-11.856	-93.131	
	 32.500	-21.135	 90.985	 -6.824	 94.768	 -6.801	 94.844	-11.461	-93.684	
	 32.600	-21.088	 86.580	 -6.913	 92.172	 -6.882	 92.212	-11.053	-94.497	
	 32.700	-20.920	 81.608	 -6.999	 89.326	 -6.972	 89.392	-10.682	-95.465	
	 32.800	-21.034	 75.967	 -7.108	 86.614	 -7.106	 86.621	-10.310	-96.594	
	 32.900	-21.367	 69.446	 -7.238	 83.934	 -7.235	 83.789	 -9.995	-98.053	
	 33.000	-21.597	 65.525	 -7.379	 81.308	 -7.371	 81.187	 -9.674	-99.233	
	 33.100	-21.677	 60.771	 -7.524	 78.563	 -7.538	 78.553	 -9.372	-100.82	
	 33.200	-21.824	 54.796	 -7.668	 76.339	 -7.702	 76.110	 -9.065	-102.24	
	 33.300	-21.795	 46.936	 -7.840	 73.652	 -7.845	 73.604	 -8.757	-104.12	
	 33.400	-21.970	 39.046	 -8.025	 71.196	 -8.037	 71.220	 -8.562	-105.78	
	 33.500	-22.445	 31.076	 -8.208	 68.740	 -8.219	 68.908	 -8.290	-107.53	
	 33.600	-22.939	 22.729	 -8.451	 66.498	 -8.433	 66.626	 -8.006	-109.04	
	 33.700	-23.169	 17.403	 -8.665	 64.362	 -8.637	 64.369	 -7.734	-111.17	
	 33.800	-23.071	  9.888	 -8.895	 62.222	 -8.877	 62.393	 -7.538	-113.30	
	 33.900	-23.430	 -0.595	 -9.146	 60.424	 -9.128	 60.424	 -7.301	-115.63	
	 34.000	-23.790	-12.849	 -9.399	 58.748	 -9.359	 58.753	 -7.107	-118.11	
	 34.100	-24.306	-22.313	 -9.639	 57.631	 -9.607	 57.438	 -6.929	-120.91	
	 34.200	-24.705	-32.953	 -9.891	 56.346	 -9.844	 56.236	 -6.851	-123.58	
	 34.300	-25.173	-41.715	-10.087	 55.374	-10.077	 55.360	 -6.737	-126.38	
	 34.400	-25.225	-51.226	-10.274	 54.983	-10.260	 54.616	 -6.694	-129.10	
	 34.500	-25.502	-63.461	-10.397	 54.223	-10.407	 54.232	 -6.660	-131.93	
	 34.600	-25.910	-75.846	-10.503	 53.806	-10.495	 53.856	 -6.692	-134.72	
	 34.700	-26.541	-88.522	-10.542	 53.484	-10.551	 53.463	 -6.755	-137.49	
	 34.800	-27.207	-98.109	-10.546	 53.040	-10.540	 53.180	 -6.856	-139.89	
	 34.900	-27.787	-104.91	-10.490	 52.590	-10.486	 52.613	 -6.919	-142.50	
	 35.000	-27.702	-115.86	-10.435	 51.818	-10.407	 51.888	 -7.082	-144.95	
	 35.100	-28.048	-127.63	-10.278	 50.741	-10.300	 50.866	 -7.222	-147.27	
	 35.200	-28.957	-139.22	-10.161	 49.677	-10.156	 49.623	 -7.404	-149.20	
	 35.300	-30.518	-149.95	-10.080	 48.099	-10.041	 48.034	 -7.554	-151.31	
	 35.400	-31.980	-152.91	 -9.906	 46.467	 -9.907	 46.199	 -7.738	-153.48	
	 35.500	-33.096	-156.16	 -9.787	 44.334	 -9.775	 44.106	 -7.981	-155.80	
	 35.600	-33.709	-162.10	 -9.644	 42.105	 -9.632	 42.041	 -8.242	-157.41	
	 35.700	-35.840	-173.70	 -9.575	 39.518	 -9.539	 39.517	 -8.491	-158.96	
	 35.800	-41.090	-173.11	 -9.478	 36.885	 -9.490	 36.970	 -8.730	-160.54	
	 35.900	-52.696	-145.76	 -9.465	 34.338	 -9.431	 34.246	 -8.952	-162.19	
	 36.000	-45.314	-52.151	 -9.417	 31.453	 -9.428	 31.500	 -9.245	-163.74	
	 36.100	-38.262	-55.519	 -9.437	 28.700	 -9.436	 28.890	 -9.510	-165.07	
	 36.200	-34.780	-56.079	 -9.461	 25.925	 -9.462	 26.080	 -9.797	-166.42	
	 36.300	-32.991	-52.882	 -9.491	 23.208	 -9.490	 23.218	-10.094	-168.09	
	 36.400	-29.698	-56.919	 -9.570	 20.183	 -9.546	 20.423	-10.420	-169.32	
	 36.500	-26.770	-64.844	 -9.688	 17.503	 -9.646	 17.476	-10.763	-170.30	
	 36.600	-25.441	-71.755	 -9.762	 14.844	 -9.737	 14.866	-11.114	-171.68	
	 36.700	-24.366	-80.304	 -9.929	 12.352	 -9.896	 12.269	-11.466	-173.38	
	 36.800	-23.281	-85.809	-10.086	  9.832	-10.102	  9.720	-12.023	-174.66	
	 36.900	-22.217	-92.068	-10.229	  7.544	-10.228	  7.300	-12.541	-176.29	
	 37.000	-21.101	-98.012	-10.412	  5.258	-10.425	  5.023	-13.164	-176.79	
	 37.100	-20.244	-104.38	-10.613	  3.152	-10.645	  2.898	-13.845	-177.15	
	 37.200	-19.249	-111.75	-10.762	  1.171	-10.815	  1.082	-14.646	-177.50	
	 37.300	-18.604	-118.13	-10.977	 -0.506	-11.035	 -0.712	-15.527	-176.97	
	 37.400	-17.825	-124.14	-11.175	 -2.177	-11.180	 -2.289	-16.580	-175.04	
	 37.500	-17.054	-130.18	-11.321	 -3.624	-11.301	 -3.703	-17.646	-170.91	
	 37.600	-16.387	-136.23	-11.489	 -5.441	-11.466	 -5.246	-18.734	-165.36	
	 37.700	-15.688	-143.27	-11.621	 -6.591	-11.572	 -6.618	-19.652	-155.90	
	 37.800	-15.210	-150.29	-11.728	 -8.263	-11.708	 -8.366	-20.035	-144.87	
	 37.900	-14.768	-156.49	-11.831	 -9.619	-11.818	 -9.472	-19.785	-132.54	
	 38.000	-14.232	-162.40	-11.905	-11.218	-11.846	-11.180	-18.922	-122.64	
	 38.100	-13.781	-168.38	-11.971	-12.766	-11.960	-12.811	-17.925	-115.41	
	 38.200	-13.274	-174.26	-12.029	-14.574	-12.067	-14.620	-16.805	-110.70	
	 38.300	-12.913	 179.38	-12.184	-16.296	-12.076	-16.238	-15.679	-108.12	
	 38.400	-12.554	 174.33	-12.171	-18.041	-12.198	-18.367	-14.518	-106.98	
	 38.500	-12.185	 169.06	-12.308	-20.169	-12.332	-20.309	-13.554	-107.72	
	 38.600	-11.731	 164.55	-12.428	-22.113	-12.482	-22.477	-12.702	-109.05	
	 38.700	-11.228	 158.61	-12.580	-24.050	-12.655	-24.245	-12.059	-110.68	
	 38.800	-10.859	 153.90	-12.814	-26.228	-12.763	-26.311	-11.414	-112.45	
	 38.900	-10.536	 148.07	-12.936	-27.773	-12.970	-28.002	-10.869	-114.51	
	 39.000	-10.158	 143.01	-13.112	-29.752	-13.190	-29.957	-10.358	-117.02	
	 39.100	 -9.925	 138.45	-13.322	-31.485	-13.398	-31.658	 -9.874	-119.60	
	 39.200	 -9.590	 134.15	-13.625	-33.246	-13.603	-33.227	 -9.465	-122.67	
	 39.300	 -9.258	 129.64	-13.908	-34.985	-13.875	-34.674	 -9.172	-125.52	
	 39.400	 -9.008	 124.91	-14.131	-36.109	-14.099	-35.998	 -8.880	-128.50	
	 39.500	 -8.693	 120.53	-14.386	-37.208	-14.374	-37.194	 -8.631	-131.74	
	 39.600	 -8.493	 117.02	-14.719	-37.816	-14.651	-38.125	 -8.388	-134.94	
	 39.700	 -8.256	 113.37	-15.018	-38.010	-14.918	-38.533	 -8.261	-138.08	
	 39.800	 -7.898	 108.54	-15.271	-38.347	-15.221	-38.261	 -8.102	-141.57	
	 39.900	 -7.624	 104.99	-15.351	-38.276	-15.484	-38.568	 -8.057	-144.86	
	 40.000	 -7.389	 100.89	-15.697	-37.983	-15.731	-37.907	 -8.058	-147.76	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state008_001.txt

