! Date: Monday, June 28, 2004  2:51 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state007_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.002000 mA, Vctl =  5.000 V, Ictl = -0.001000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -5.148	 121.78	-11.020	 43.751	-11.067	 43.936	 -4.614	 164.55	
	 20.100	 -5.163	 120.53	-10.889	 41.296	-10.954	 41.248	 -4.721	 162.22	
	 20.200	 -5.252	 118.85	-10.821	 38.621	-10.845	 38.694	 -4.773	 159.71	
	 20.300	 -5.356	 117.53	-10.705	 36.219	-10.700	 36.285	 -4.880	 157.52	
	 20.400	 -5.451	 116.11	-10.591	 33.622	-10.579	 33.899	 -4.944	 154.92	
	 20.500	 -5.553	 115.00	-10.493	 31.176	-10.471	 31.208	 -5.095	 152.48	
	 20.600	 -5.656	 113.49	-10.338	 28.403	-10.327	 28.417	 -5.165	 150.12	
	 20.700	 -5.729	 112.28	-10.241	 25.872	-10.203	 25.699	 -5.297	 147.46	
	 20.800	 -5.847	 110.84	-10.078	 23.177	-10.089	 22.932	 -5.415	 145.11	
	 20.900	 -5.967	 109.73	-10.002	 20.597	 -9.998	 20.314	 -5.612	 142.62	
	 21.000	 -6.056	 108.26	 -9.865	 17.778	 -9.866	 17.710	 -5.706	 140.33	
	 21.100	 -6.166	 107.38	 -9.783	 15.282	 -9.766	 15.062	 -5.870	 137.89	
	 21.200	 -6.279	 105.92	 -9.653	 12.376	 -9.671	 12.466	 -5.996	 135.37	
	 21.300	 -6.413	 104.70	 -9.543	  9.905	 -9.560	  9.929	 -6.195	 132.94	
	 21.400	 -6.527	 103.44	 -9.412	  7.200	 -9.429	  7.379	 -6.355	 130.47	
	 21.500	 -6.633	 102.52	 -9.299	  4.640	 -9.285	  4.603	 -6.522	 128.02	
	 21.600	 -6.761	 101.17	 -9.173	  1.508	 -9.192	  1.803	 -6.683	 125.35	
	 21.700	 -6.861	 100.26	 -9.094	 -1.069	 -9.079	 -1.052	 -6.936	 122.62	
	 21.800	 -6.967	 98.984	 -8.952	 -3.875	 -8.952	 -3.757	 -7.140	 120.28	
	 21.900	 -7.067	 97.968	 -8.874	 -6.408	 -8.852	 -6.588	 -7.377	 117.68	
	 22.000	 -7.207	 96.560	 -8.751	 -9.251	 -8.725	 -9.384	 -7.581	 115.16	
	 22.100	 -7.333	 95.597	 -8.672	-12.079	 -8.661	-12.349	 -7.889	 112.43	
	 22.200	 -7.477	 94.294	 -8.567	-14.893	 -8.575	-15.015	 -8.171	 110.12	
	 22.300	 -7.610	 93.544	 -8.496	-17.573	 -8.477	-17.669	 -8.434	 107.70	
	 22.400	 -7.755	 92.133	 -8.391	-20.384	 -8.426	-20.506	 -8.743	 105.32	
	 22.500	 -7.913	 91.335	 -8.337	-23.178	 -8.346	-23.244	 -9.040	 102.59	
	 22.600	 -8.050	 90.435	 -8.242	-25.820	 -8.257	-25.872	 -9.334	 100.15	
	 22.700	 -8.181	 89.780	 -8.156	-28.481	 -8.177	-28.456	 -9.706	 97.488	
	 22.800	 -8.277	 88.867	 -8.075	-31.330	 -8.072	-31.310	-10.057	 95.223	
	 22.900	 -8.474	 88.091	 -8.010	-34.216	 -8.011	-34.133	-10.435	 92.286	
	 23.000	 -8.602	 87.402	 -7.942	-36.859	 -7.935	-36.837	-10.851	 89.995	
	 23.100	 -8.729	 86.718	 -7.882	-39.787	 -7.855	-39.621	-11.255	 87.408	
	 23.200	 -8.823	 85.684	 -7.798	-42.448	 -7.807	-42.434	-11.743	 85.130	
	 23.300	 -8.953	 85.162	 -7.777	-45.234	 -7.748	-45.290	-12.228	 82.404	
	 23.400	 -9.070	 84.181	 -7.709	-47.872	 -7.703	-47.934	-12.765	 80.502	
	 23.500	 -9.195	 83.481	 -7.659	-50.629	 -7.637	-50.638	-13.247	 78.128	
	 23.600	 -9.308	 82.805	 -7.602	-53.290	 -7.597	-53.350	-13.831	 76.200	
	 23.700	 -9.467	 82.044	 -7.541	-56.094	 -7.548	-56.185	-14.379	 73.804	
	 23.800	 -9.564	 81.403	 -7.487	-58.786	 -7.515	-58.833	-14.996	 71.774	
	 23.900	 -9.717	 80.806	 -7.457	-61.580	 -7.466	-61.553	-15.628	 69.852	
	 24.000	 -9.804	 79.985	 -7.406	-64.238	 -7.432	-64.331	-16.350	 68.035	
	 24.100	 -9.967	 79.425	 -7.391	-67.009	 -7.399	-66.885	-17.040	 66.271	
	 24.200	-10.052	 78.871	 -7.334	-69.569	 -7.358	-69.542	-17.820	 65.004	
	 24.300	-10.222	 78.289	 -7.327	-72.449	 -7.308	-72.299	-18.597	 63.678	
	 24.400	-10.290	 77.873	 -7.290	-74.870	 -7.283	-74.969	-19.474	 62.975	
	 24.500	-10.428	 77.345	 -7.282	-77.792	 -7.244	-77.690	-20.362	 61.767	
	 24.600	-10.495	 76.853	 -7.259	-80.231	 -7.227	-80.428	-21.319	 61.842	
	 24.700	-10.636	 76.198	 -7.248	-83.051	 -7.211	-83.093	-22.292	 61.852	
	 24.800	-10.725	 75.663	 -7.225	-85.732	 -7.214	-85.894	-23.453	 63.358	
	 24.900	-10.846	 75.372	 -7.227	-88.643	 -7.227	-88.625	-24.266	 66.454	
	 25.000	-10.890	 74.957	 -7.272	-91.173	 -7.260	-91.350	-24.791	 68.616	
	 25.100	-11.008	 74.600	 -7.306	-94.139	 -7.301	-94.038	-25.060	 69.496	
	 25.200	-11.068	 74.383	 -7.350	-96.618	 -7.362	-96.588	-25.376	 68.695	
	 25.300	-11.133	 73.971	 -7.422	-99.164	 -7.413	-98.988	-25.568	 66.703	
	 25.400	-11.132	 74.051	 -7.511	-101.36	 -7.518	-101.33	-25.860	 59.731	
	 25.500	-11.151	 73.157	 -7.589	-103.55	 -7.613	-103.49	-26.108	 49.795	
	 25.600	-11.106	 72.927	 -7.716	-105.34	 -7.703	-105.36	-26.455	 35.116	
	 25.700	-11.099	 72.205	 -7.795	-106.76	 -7.786	-106.72	-26.427	 13.577	
	 25.800	-10.970	 71.275	 -7.796	-107.68	 -7.803	-107.69	-26.123	-13.712	
	 25.900	-10.924	 69.508	 -7.719	-108.84	 -7.730	-108.84	-25.322	-42.892	
	 26.000	-10.925	 67.504	 -7.591	-110.19	 -7.598	-110.29	-23.976	-67.601	
	 26.100	-11.043	 65.000	 -7.414	-112.23	 -7.426	-111.93	-22.522	-88.711	
	 26.200	-11.164	 63.919	 -7.272	-114.06	 -7.267	-114.36	-21.376	-105.19	
	 26.300	-11.325	 62.349	 -7.134	-116.69	 -7.140	-116.77	-20.594	-117.64	
	 26.400	-11.460	 61.091	 -7.039	-119.20	 -7.023	-119.38	-19.765	-127.20	
	 26.500	-11.615	 59.637	 -6.945	-121.71	 -6.949	-121.83	-19.117	-134.58	
	 26.600	-11.731	 58.152	 -6.891	-124.30	 -6.872	-124.40	-18.589	-140.88	
	 26.700	-11.910	 56.566	 -6.811	-126.98	 -6.803	-126.96	-17.924	-146.33	
	 26.800	-12.100	 55.820	 -6.784	-129.42	 -6.753	-129.46	-17.472	-151.29	
	 26.900	-12.267	 54.493	 -6.727	-131.98	 -6.717	-132.07	-16.951	-155.85	
	 27.000	-12.435	 53.587	 -6.710	-134.45	 -6.688	-134.63	-16.555	-160.74	
	 27.100	-12.580	 52.065	 -6.639	-136.97	 -6.659	-137.09	-16.223	-164.45	
	 27.200	-12.758	 51.518	 -6.622	-139.48	 -6.605	-139.53	-15.949	-168.48	
	 27.300	-12.934	 49.914	 -6.586	-142.09	 -6.603	-142.06	-15.685	-171.53	
	 27.400	-13.047	 49.495	 -6.580	-144.36	 -6.573	-144.37	-15.424	-174.98	
	 27.500	-13.197	 47.749	 -6.554	-146.83	 -6.547	-146.65	-15.226	-178.35	
	 27.600	-13.304	 46.683	 -6.523	-149.18	 -6.517	-149.14	-14.995	 178.69	
	 27.700	-13.426	 44.556	 -6.496	-151.65	 -6.500	-151.45	-14.843	 175.86	
	 27.800	-13.647	 43.223	 -6.493	-154.01	 -6.486	-153.94	-14.707	 172.86	
	 27.900	-13.913	 41.487	 -6.452	-156.43	 -6.458	-156.37	-14.592	 170.16	
	 28.000	-14.076	 40.760	 -6.443	-158.73	 -6.433	-158.82	-14.469	 167.43	
	 28.100	-14.232	 39.421	 -6.423	-161.08	 -6.431	-161.21	-14.353	 164.87	
	 28.200	-14.393	 37.633	 -6.429	-163.71	 -6.425	-163.71	-14.277	 161.81	
	 28.300	-14.621	 35.674	 -6.393	-166.07	 -6.395	-166.10	-14.237	 159.46	
	 28.400	-14.867	 34.173	 -6.386	-168.39	 -6.406	-168.48	-14.136	 156.53	
	 28.500	-15.080	 32.690	 -6.384	-170.73	 -6.406	-170.74	-14.135	 154.10	
	 28.600	-15.290	 31.080	 -6.388	-173.12	 -6.386	-172.92	-14.129	 151.16	
	 28.700	-15.491	 29.145	 -6.363	-175.40	 -6.344	-175.46	-14.089	 148.66	
	 28.800	-15.778	 27.438	 -6.340	-177.75	 -6.334	-177.77	-14.124	 145.95	
	 28.900	-16.013	 25.674	 -6.313	 179.93	 -6.332	 179.85	-14.203	 143.32	
	 29.000	-16.302	 24.406	 -6.321	 177.47	 -6.289	 177.52	-14.303	 140.72	
	 29.100	-16.502	 22.418	 -6.291	 175.09	 -6.276	 175.15	-14.408	 138.33	
	 29.200	-16.714	 20.436	 -6.281	 172.75	 -6.277	 172.81	-14.415	 135.66	
	 29.300	-17.023	 18.384	 -6.239	 170.44	 -6.263	 170.45	-14.536	 133.05	
	 29.400	-17.398	 15.006	 -6.280	 168.09	 -6.243	 167.96	-14.614	 130.32	
	 29.500	-17.705	 13.828	 -6.227	 165.73	 -6.233	 165.71	-14.748	 127.47	
	 29.600	-18.021	 11.848	 -6.233	 163.32	 -6.225	 163.37	-14.896	 124.91	
	 29.700	-18.334	  9.454	 -6.201	 161.07	 -6.228	 160.78	-15.081	 121.96	
	 29.800	-18.636	  6.632	 -6.219	 158.72	 -6.211	 158.53	-15.217	 119.00	
	 29.900	-19.030	  4.383	 -6.177	 156.31	 -6.194	 156.26	-15.368	 116.54	
	 30.000	-19.552	  2.353	 -6.194	 154.01	 -6.180	 153.98	-15.575	 113.50	
	 30.100	-19.902	  0.375	 -6.161	 151.60	 -6.194	 151.64	-15.798	 110.41	
	 30.200	-20.304	 -1.957	 -6.168	 149.28	 -6.158	 149.25	-16.018	 107.32	
	 30.300	-20.456	 -4.819	 -6.134	 146.80	 -6.129	 146.88	-16.391	 104.41	
	 30.400	-20.954	 -8.853	 -6.129	 144.38	 -6.112	 144.43	-16.505	 101.18	
	 30.500	-21.635	-12.608	 -6.129	 141.84	 -6.104	 141.88	-16.827	 97.576	
	 30.600	-22.289	-14.051	 -6.119	 139.56	 -6.092	 139.47	-17.160	 94.313	
	 30.700	-22.663	-16.868	 -6.106	 137.01	 -6.084	 137.02	-17.455	 90.474	
	 30.800	-22.862	-19.419	 -6.093	 134.55	 -6.071	 134.57	-17.722	 86.858	
	 30.900	-23.231	-23.719	 -6.053	 132.05	 -6.089	 132.01	-18.166	 81.965	
	 31.000	-23.974	-29.316	 -6.067	 129.60	 -6.087	 129.61	-18.538	 78.754	
	 31.100	-24.533	-33.787	 -6.072	 127.12	 -6.078	 127.17	-18.861	 73.964	
	 31.200	-25.132	-35.289	 -6.055	 124.69	 -6.086	 124.81	-19.250	 68.959	
	 31.300	-25.385	-39.414	 -6.062	 122.28	 -6.077	 122.28	-19.696	 63.541	
	 31.400	-25.933	-45.619	 -6.055	 119.62	 -6.061	 119.76	-20.111	 58.768	
	 31.500	-26.489	-52.507	 -6.055	 117.30	 -6.052	 117.19	-20.492	 52.592	
	 31.600	-27.392	-58.121	 -6.048	 114.67	 -6.053	 114.77	-20.829	 46.868	
	 31.700	-27.947	-61.201	 -6.085	 112.18	 -6.055	 112.15	-21.220	 39.919	
	 31.800	-28.485	-65.990	 -6.079	 109.60	 -6.065	 109.64	-21.494	 32.492	
	 31.900	-28.750	-73.088	 -6.087	 107.10	 -6.079	 106.98	-21.815	 25.190	
	 32.000	-29.030	-81.779	 -6.102	 104.48	 -6.079	 104.44	-21.865	 16.909	
	 32.100	-30.013	-91.862	 -6.112	 101.82	 -6.103	 101.72	-21.966	  9.793	
	 32.200	-30.760	-95.068	 -6.120	 99.172	 -6.117	 99.099	-21.964	  2.231	
	 32.300	-31.534	-98.760	 -6.160	 96.504	 -6.153	 96.620	-21.835	 -5.561	
	 32.400	-31.613	-106.08	 -6.201	 94.027	 -6.176	 94.000	-21.570	-13.350	
	 32.500	-31.381	-114.24	 -6.208	 91.443	 -6.198	 91.462	-21.180	-20.468	
	 32.600	-32.226	-120.15	 -6.221	 88.788	 -6.217	 88.873	-20.865	-27.482	
	 32.700	-32.800	-127.11	 -6.267	 86.047	 -6.241	 86.133	-20.307	-35.085	
	 32.800	-33.701	-130.04	 -6.281	 83.455	 -6.291	 83.477	-19.895	-41.006	
	 32.900	-33.124	-130.43	 -6.334	 80.782	 -6.308	 80.823	-19.367	-46.678	
	 33.000	-32.991	-137.09	 -6.366	 78.113	 -6.363	 78.075	-18.907	-52.707	
	 33.100	-33.324	-145.74	 -6.403	 75.426	 -6.429	 75.384	-18.420	-58.038	
	 33.200	-33.215	-151.91	 -6.464	 72.773	 -6.473	 72.700	-17.880	-63.113	
	 33.300	-34.682	-153.06	 -6.495	 70.172	 -6.518	 70.025	-17.395	-68.289	
	 33.400	-35.221	-154.69	 -6.568	 67.281	 -6.567	 67.421	-17.040	-72.477	
	 33.500	-34.103	-157.15	 -6.642	 64.544	 -6.646	 64.645	-16.582	-76.692	
	 33.600	-33.234	-157.02	 -6.715	 61.981	 -6.725	 61.826	-16.099	-79.982	
	 33.700	-33.319	-171.70	 -6.798	 59.111	 -6.799	 59.159	-15.633	-84.020	
	 33.800	-34.473	-177.26	 -6.908	 56.441	 -6.889	 56.429	-15.205	-87.889	
	 33.900	-35.044	-174.05	 -6.998	 53.708	 -6.986	 53.676	-14.682	-91.612	
	 34.000	-34.591	-168.59	 -7.093	 50.876	 -7.083	 50.946	-14.292	-95.114	
	 34.100	-34.000	-173.61	 -7.212	 48.065	 -7.174	 48.126	-13.834	-99.289	
	 34.200	-33.409	-178.27	 -7.321	 45.578	 -7.305	 45.525	-13.446	-102.99	
	 34.300	-33.976	 176.00	 -7.441	 42.782	 -7.434	 42.716	-13.101	-107.07	
	 34.400	-34.283	 178.48	 -7.578	 40.318	 -7.588	 40.163	-12.788	-110.81	
	 34.500	-33.286	 177.79	 -7.705	 37.681	 -7.720	 37.644	-12.466	-115.02	
	 34.600	-32.271	 175.41	 -7.856	 35.101	 -7.875	 35.089	-12.222	-119.06	
	 34.700	-31.451	 167.18	 -8.044	 32.597	 -8.039	 32.614	-11.978	-123.33	
	 34.800	-30.448	 157.64	 -8.192	 30.395	 -8.194	 30.261	-11.819	-127.44	
	 34.900	-30.602	 151.90	 -8.345	 27.895	 -8.333	 28.102	-11.617	-130.99	
	 35.000	-30.275	 151.11	 -8.510	 25.820	 -8.493	 25.741	-11.526	-135.25	
	 35.100	-29.138	 146.72	 -8.651	 23.704	 -8.661	 23.637	-11.454	-139.32	
	 35.200	-28.189	 138.64	 -8.797	 21.508	 -8.772	 21.563	-11.415	-143.07	
	 35.300	-27.381	 128.97	 -8.931	 19.454	 -8.888	 19.578	-11.345	-147.21	
	 35.400	-27.385	 120.75	 -9.000	 17.372	 -8.998	 17.243	-11.414	-151.39	
	 35.500	-27.382	 115.73	 -9.124	 15.034	 -9.100	 14.948	-11.500	-155.22	
	 35.600	-26.943	 112.69	 -9.174	 12.743	 -9.149	 12.593	-11.745	-158.78	
	 35.700	-26.204	 107.58	 -9.294	 10.255	 -9.257	 10.175	-11.962	-161.80	
	 35.800	-25.332	 98.559	 -9.347	  7.642	 -9.368	  7.610	-12.182	-164.59	
	 35.900	-24.998	 92.238	 -9.478	  4.835	 -9.480	  4.867	-12.408	-167.23	
	 36.000	-24.566	 86.240	 -9.583	  1.882	 -9.593	  1.984	-12.734	-169.35	
	 36.100	-24.255	 80.623	 -9.725	 -1.018	 -9.745	 -0.860	-12.993	-171.00	
	 36.200	-23.151	 77.938	 -9.893	 -4.007	 -9.920	 -3.696	-13.246	-172.33	
	 36.300	-22.447	 70.902	-10.099	 -6.997	-10.070	 -6.843	-13.476	-173.37	
	 36.400	-22.093	 65.011	-10.275	-10.256	-10.269	-10.082	-13.760	-173.45	
	 36.500	-21.607	 56.800	-10.574	-13.197	-10.538	-13.309	-13.867	-173.04	
	 36.600	-21.292	 52.442	-10.850	-16.374	-10.826	-16.359	-13.933	-172.58	
	 36.700	-20.789	 48.608	-11.195	-19.223	-11.154	-19.413	-13.866	-172.41	
	 36.800	-20.109	 44.376	-11.539	-22.188	-11.523	-22.498	-13.863	-172.18	
	 36.900	-19.683	 38.421	-11.932	-25.092	-11.907	-25.359	-13.683	-171.47	
	 37.000	-19.069	 33.550	-12.290	-27.755	-12.326	-28.023	-13.410	-171.58	
	 37.100	-18.789	 27.878	-12.804	-29.995	-12.803	-30.278	-13.073	-171.86	
	 37.200	-18.299	 23.999	-13.310	-32.163	-13.279	-32.483	-12.727	-172.89	
	 37.300	-17.899	 18.639	-13.766	-34.395	-13.824	-34.183	-12.340	-174.04	
	 37.400	-17.465	 14.201	-14.308	-35.737	-14.323	-35.642	-11.981	-175.74	
	 37.500	-16.963	  8.260	-14.797	-36.917	-14.858	-36.676	-11.579	-177.80	
	 37.600	-16.780	  2.927	-15.331	-37.795	-15.327	-37.529	-11.212	 179.70	
	 37.700	-16.609	 -2.506	-15.836	-38.306	-15.808	-38.190	-10.849	 176.78	
	 37.800	-16.308	 -6.799	-16.298	-38.465	-16.312	-38.512	-10.553	 173.57	
	 37.900	-15.995	-12.189	-16.752	-38.578	-16.793	-38.466	-10.217	 170.64	
	 38.000	-15.790	-17.327	-17.224	-38.523	-17.273	-38.572	 -9.909	 167.14	
	 38.100	-15.674	-23.250	-17.607	-37.832	-17.673	-38.172	 -9.654	 163.54	
	 38.200	-15.494	-29.288	-18.058	-37.204	-18.059	-37.663	 -9.467	 159.47	
	 38.300	-15.461	-33.710	-18.326	-37.269	-18.393	-36.836	 -9.272	 155.74	
	 38.400	-15.307	-38.425	-18.808	-36.043	-18.722	-35.972	 -9.114	 152.34	
	 38.500	-15.259	-44.692	-19.182	-34.645	-19.094	-34.826	 -8.923	 148.42	
	 38.600	-15.129	-51.224	-19.229	-33.633	-19.360	-33.743	 -8.751	 144.49	
	 38.700	-15.244	-56.356	-19.578	-32.163	-19.576	-32.831	 -8.583	 140.65	
	 38.800	-15.374	-61.319	-19.729	-31.144	-19.799	-31.982	 -8.454	 136.78	
	 38.900	-15.250	-67.364	-20.023	-29.538	-20.091	-30.037	 -8.334	 132.92	
	 39.000	-15.321	-72.960	-20.174	-29.945	-20.270	-28.960	 -8.195	 129.05	
	 39.100	-15.256	-80.257	-20.510	-27.385	-20.474	-27.476	 -8.086	 125.18	
	 39.200	-15.225	-87.074	-20.563	-25.836	-20.512	-26.026	 -7.983	 121.78	
	 39.300	-15.242	-93.983	-20.778	-22.528	-20.569	-24.631	 -7.825	 117.98	
	 39.400	-15.310	-100.48	-20.613	-21.382	-20.741	-22.145	 -7.704	 113.52	
	 39.500	-15.168	-108.68	-20.795	-20.982	-20.786	-20.535	 -7.602	 109.67	
	 39.600	-15.039	-116.29	-20.709	-17.954	-20.848	-18.996	 -7.553	 106.28	
	 39.700	-14.914	-124.37	-20.734	-16.395	-20.695	-16.939	 -7.471	 102.72	
	 39.800	-14.891	-132.83	-20.425	-14.132	-20.478	-14.589	 -7.337	 98.761	
	 39.900	-14.653	-140.84	-20.226	-11.190	-20.268	-11.052	 -7.260	 95.116	
	 40.000	-14.349	-149.11	-20.060	-10.831	-20.089	 -9.509	 -7.230	 91.486	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state007_001.txt

