! Date: Monday, June 28, 2004  2:50 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state006_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.003000 mA, Vctl =  5.000 V, Ictl = -0.002000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -5.273	 122.59	-10.536	 35.490	-10.559	 35.634	 -5.987	 147.47	
	 20.100	 -5.310	 121.35	-10.425	 32.913	-10.445	 32.767	 -6.098	 144.48	
	 20.200	 -5.376	 119.67	-10.346	 29.832	-10.343	 30.179	 -6.151	 141.22	
	 20.300	 -5.493	 118.44	-10.243	 27.498	-10.247	 27.416	 -6.289	 138.27	
	 20.400	 -5.608	 117.11	-10.124	 24.633	-10.131	 24.699	 -6.342	 134.78	
	 20.500	 -5.686	 116.16	-10.028	 22.038	-10.011	 22.070	 -6.494	 131.61	
	 20.600	 -5.775	 114.74	 -9.918	 19.119	 -9.897	 19.216	 -6.586	 128.61	
	 20.700	 -5.819	 113.61	 -9.813	 16.631	 -9.787	 16.394	 -6.733	 125.21	
	 20.800	 -5.941	 112.32	 -9.698	 13.605	 -9.698	 13.504	 -6.828	 121.78	
	 20.900	 -6.058	 111.26	 -9.620	 11.133	 -9.619	 10.780	 -7.019	 118.75	
	 21.000	 -6.131	 109.89	 -9.497	  8.110	 -9.503	  8.021	 -7.106	 115.55	
	 21.100	 -6.230	 108.97	 -9.412	  5.575	 -9.408	  5.272	 -7.246	 112.39	
	 21.200	 -6.340	 107.70	 -9.301	  2.628	 -9.324	  2.720	 -7.353	 108.99	
	 21.300	 -6.436	 106.57	 -9.213	 -0.033	 -9.238	 -0.033	 -7.521	 105.66	
	 21.400	 -6.543	 105.45	 -9.095	 -2.771	 -9.131	 -2.540	 -7.645	 102.43	
	 21.500	 -6.629	 104.66	 -9.016	 -5.588	 -8.997	 -5.445	 -7.810	 98.944	
	 21.600	 -6.742	 103.44	 -8.906	 -8.442	 -8.899	 -8.228	 -7.940	 95.418	
	 21.700	 -6.826	 102.42	 -8.843	-11.212	 -8.807	-11.236	 -8.132	 91.747	
	 21.800	 -6.902	 101.29	 -8.719	-14.020	 -8.720	-13.998	 -8.321	 88.439	
	 21.900	 -6.991	 100.24	 -8.662	-16.788	 -8.640	-16.899	 -8.513	 84.821	
	 22.000	 -7.078	 98.916	 -8.554	-19.704	 -8.556	-19.769	 -8.673	 81.457	
	 22.100	 -7.184	 98.008	 -8.511	-22.270	 -8.502	-22.534	 -8.896	 77.808	
	 22.200	 -7.295	 96.844	 -8.418	-25.097	 -8.433	-25.190	 -9.108	 74.547	
	 22.300	 -7.397	 96.001	 -8.374	-27.826	 -8.357	-28.034	 -9.304	 71.039	
	 22.400	 -7.505	 94.519	 -8.266	-30.698	 -8.304	-30.765	 -9.474	 67.814	
	 22.500	 -7.641	 93.825	 -8.236	-33.413	 -8.238	-33.451	 -9.684	 64.098	
	 22.600	 -7.742	 92.788	 -8.147	-36.146	 -8.157	-36.079	 -9.857	 60.583	
	 22.700	 -7.860	 92.148	 -8.100	-38.805	 -8.074	-38.733	-10.053	 56.700	
	 22.800	 -7.933	 91.028	 -8.019	-41.644	 -8.003	-41.445	-10.269	 53.340	
	 22.900	 -8.050	 90.079	 -7.968	-44.445	 -7.951	-44.317	-10.516	 49.252	
	 23.000	 -8.147	 89.247	 -7.898	-47.203	 -7.890	-47.121	-10.720	 45.685	
	 23.100	 -8.246	 88.337	 -7.877	-49.920	 -7.835	-49.900	-10.997	 41.828	
	 23.200	 -8.300	 87.260	 -7.812	-52.558	 -7.788	-52.682	-11.243	 38.366	
	 23.300	 -8.392	 86.400	 -7.774	-55.173	 -7.747	-55.323	-11.490	 34.578	
	 23.400	 -8.485	 85.184	 -7.693	-57.864	 -7.719	-57.998	-11.775	 31.296	
	 23.500	 -8.612	 84.339	 -7.681	-60.597	 -7.659	-60.623	-12.039	 27.409	
	 23.600	 -8.682	 83.452	 -7.601	-63.159	 -7.629	-63.271	-12.300	 24.373	
	 23.700	 -8.799	 82.438	 -7.565	-65.963	 -7.596	-65.909	-12.513	 20.699	
	 23.800	 -8.874	 81.468	 -7.533	-68.442	 -7.551	-68.531	-12.775	 17.269	
	 23.900	 -9.018	 80.431	 -7.491	-71.256	 -7.501	-71.303	-13.010	 13.538	
	 24.000	 -9.110	 79.466	 -7.446	-73.888	 -7.472	-73.881	-13.308	 10.106	
	 24.100	 -9.244	 78.404	 -7.445	-76.651	 -7.437	-76.580	-13.506	  6.581	
	 24.200	 -9.317	 77.546	 -7.392	-79.011	 -7.390	-79.121	-13.788	  3.488	
	 24.300	 -9.483	 76.699	 -7.364	-81.885	 -7.349	-81.864	-14.106	 -0.359	
	 24.400	 -9.553	 75.868	 -7.332	-84.433	 -7.317	-84.518	-14.378	 -3.361	
	 24.500	 -9.696	 74.950	 -7.298	-87.271	 -7.287	-87.255	-14.599	 -6.418	
	 24.600	 -9.768	 74.089	 -7.296	-89.767	 -7.276	-89.892	-14.892	 -9.392	
	 24.700	 -9.954	 72.982	 -7.268	-92.648	 -7.267	-92.553	-15.206	-12.325	
	 24.800	-10.029	 72.133	 -7.251	-95.182	 -7.250	-95.291	-15.517	-15.106	
	 24.900	-10.179	 71.275	 -7.260	-97.955	 -7.268	-98.088	-15.782	-16.671	
	 25.000	-10.297	 70.579	 -7.286	-100.80	 -7.289	-100.75	-16.029	-18.109	
	 25.100	-10.430	 69.756	 -7.322	-103.57	 -7.321	-103.46	-16.079	-18.974	
	 25.200	-10.566	 69.171	 -7.360	-106.16	 -7.359	-106.14	-16.113	-20.074	
	 25.300	-10.674	 68.594	 -7.433	-108.84	 -7.437	-108.61	-15.934	-20.683	
	 25.400	-10.739	 68.088	 -7.535	-111.12	 -7.514	-111.04	-15.633	-22.056	
	 25.500	-10.804	 67.426	 -7.623	-113.46	 -7.631	-113.29	-15.178	-24.379	
	 25.600	-10.827	 66.914	 -7.765	-115.22	 -7.743	-115.17	-14.649	-27.953	
	 25.700	-10.852	 66.304	 -7.868	-116.61	 -7.848	-116.58	-14.089	-32.578	
	 25.800	-10.761	 65.564	 -7.902	-117.58	 -7.888	-117.56	-13.650	-39.440	
	 25.900	-10.708	 63.866	 -7.851	-118.53	 -7.843	-118.55	-13.389	-47.213	
	 26.000	-10.678	 61.784	 -7.727	-119.70	 -7.723	-119.80	-13.414	-55.015	
	 26.100	-10.754	 59.004	 -7.549	-121.30	 -7.556	-121.29	-13.555	-62.495	
	 26.200	-10.954	 57.421	 -7.376	-123.24	 -7.396	-123.30	-13.955	-69.309	
	 26.300	-11.131	 55.002	 -7.184	-125.77	 -7.225	-125.72	-14.420	-75.059	
	 26.400	-11.311	 53.618	 -7.077	-128.03	 -7.092	-128.18	-14.839	-80.216	
	 26.500	-11.500	 51.606	 -6.977	-130.64	 -6.977	-130.70	-15.203	-84.700	
	 26.600	-11.731	 50.072	 -6.903	-133.31	 -6.886	-133.18	-15.582	-89.273	
	 26.700	-11.972	 47.797	 -6.833	-135.91	 -6.806	-135.82	-15.878	-93.169	
	 26.800	-12.216	 46.495	 -6.761	-138.33	 -6.728	-138.40	-16.218	-97.913	
	 26.900	-12.501	 44.795	 -6.697	-140.92	 -6.671	-140.93	-16.579	-101.99	
	 27.000	-12.700	 43.936	 -6.644	-143.41	 -6.620	-143.61	-17.068	-106.62	
	 27.100	-13.002	 42.350	 -6.555	-146.02	 -6.564	-146.09	-17.530	-110.33	
	 27.200	-13.279	 40.871	 -6.525	-148.63	 -6.498	-148.68	-17.963	-114.15	
	 27.300	-13.507	 39.476	 -6.474	-151.25	 -6.481	-151.19	-18.397	-117.59	
	 27.400	-13.770	 38.586	 -6.430	-153.75	 -6.453	-153.71	-18.882	-121.64	
	 27.500	-14.040	 36.898	 -6.388	-156.31	 -6.403	-156.19	-19.353	-125.29	
	 27.600	-14.311	 35.583	 -6.360	-158.64	 -6.369	-158.70	-19.936	-129.41	
	 27.700	-14.488	 33.899	 -6.308	-161.27	 -6.321	-161.16	-20.518	-132.59	
	 27.800	-14.922	 31.823	 -6.308	-163.73	 -6.292	-163.69	-21.163	-135.94	
	 27.900	-15.345	 30.497	 -6.256	-166.37	 -6.259	-166.31	-21.835	-139.19	
	 28.000	-15.689	 29.572	 -6.236	-168.86	 -6.234	-168.91	-22.592	-142.94	
	 28.100	-15.977	 28.466	 -6.210	-171.41	 -6.204	-171.43	-23.458	-146.49	
	 28.200	-16.265	 26.867	 -6.181	-173.98	 -6.195	-173.96	-24.350	-149.80	
	 28.300	-16.680	 25.060	 -6.151	-176.63	 -6.149	-176.61	-25.434	-153.25	
	 28.400	-17.195	 23.611	 -6.143	-179.18	 -6.159	-179.18	-26.628	-157.46	
	 28.500	-17.663	 22.681	 -6.152	 178.33	 -6.144	 178.44	-28.144	-161.27	
	 28.600	-17.981	 21.703	 -6.116	 175.84	 -6.134	 175.84	-30.052	-167.35	
	 28.700	-18.364	 20.042	 -6.088	 173.41	 -6.099	 173.26	-32.558	-171.66	
	 28.800	-18.923	 18.783	 -6.088	 170.80	 -6.076	 170.78	-35.915	 177.97	
	 28.900	-19.398	 17.397	 -6.106	 168.21	 -6.055	 168.15	-40.936	 167.46	
	 29.000	-19.925	 17.079	 -6.059	 165.69	 -6.043	 165.65	-48.330	 74.765	
	 29.100	-20.317	 16.305	 -6.025	 163.13	 -6.038	 163.10	-39.980	 27.886	
	 29.200	-20.771	 16.166	 -6.051	 160.47	 -6.017	 160.54	-35.222	 13.371	
	 29.300	-21.387	 14.272	 -6.014	 158.02	 -6.043	 158.11	-31.851	  9.538	
	 29.400	-22.175	 12.352	 -6.036	 155.66	 -6.029	 155.60	-29.165	  6.892	
	 29.500	-22.704	 13.343	 -6.020	 153.13	 -6.018	 153.05	-27.309	  1.737	
	 29.600	-23.393	 13.365	 -6.024	 150.52	 -6.015	 150.53	-25.595	 -1.336	
	 29.700	-24.098	 13.769	 -6.018	 147.98	 -6.014	 147.93	-24.076	 -5.505	
	 29.800	-24.519	 13.124	 -6.041	 145.42	 -6.016	 145.30	-22.968	 -7.988	
	 29.900	-25.571	 13.647	 -6.007	 142.93	 -6.023	 142.83	-21.924	-11.361	
	 30.000	-26.392	 14.640	 -6.029	 140.58	 -6.022	 140.43	-20.970	-14.298	
	 30.100	-26.978	 17.260	 -6.023	 137.85	 -6.041	 137.86	-20.220	-17.611	
	 30.200	-27.662	 19.330	 -6.028	 135.41	 -6.034	 135.32	-19.368	-19.723	
	 30.300	-28.053	 19.988	 -6.053	 132.93	 -6.028	 132.79	-18.627	-22.742	
	 30.400	-29.148	 20.911	 -6.032	 130.22	 -6.044	 130.27	-18.043	-25.362	
	 30.500	-30.006	 26.170	 -6.047	 127.57	 -6.037	 127.73	-17.493	-28.142	
	 30.600	-31.051	 35.460	 -6.069	 125.18	 -6.081	 124.97	-16.904	-30.155	
	 30.700	-30.407	 39.842	 -6.064	 122.55	 -6.068	 122.46	-16.334	-32.456	
	 30.800	-30.801	 43.048	 -6.074	 119.90	 -6.095	 119.94	-15.782	-34.839	
	 30.900	-31.421	 41.766	 -6.108	 117.37	 -6.104	 117.31	-15.276	-37.321	
	 31.000	-31.577	 51.027	 -6.093	 114.81	 -6.118	 114.80	-14.832	-39.984	
	 31.100	-31.748	 56.047	 -6.139	 112.31	 -6.127	 112.31	-14.445	-42.168	
	 31.200	-30.347	 58.747	 -6.162	 109.78	 -6.169	 109.83	-13.968	-44.091	
	 31.300	-30.318	 56.744	 -6.149	 107.15	 -6.163	 107.17	-13.539	-47.060	
	 31.400	-30.803	 59.767	 -6.174	 104.46	 -6.188	 104.48	-13.212	-49.630	
	 31.500	-30.819	 62.693	 -6.210	 101.95	 -6.196	 101.96	-12.841	-52.029	
	 31.600	-30.384	 66.433	 -6.235	 99.414	 -6.238	 99.375	-12.556	-53.828	
	 31.700	-29.782	 66.798	 -6.282	 96.832	 -6.280	 96.605	-12.296	-56.433	
	 31.800	-29.289	 64.680	 -6.322	 94.136	 -6.304	 94.165	-11.991	-58.346	
	 31.900	-28.925	 61.988	 -6.380	 91.726	 -6.342	 91.519	-11.743	-60.544	
	 32.000	-29.037	 65.641	 -6.378	 89.044	 -6.389	 88.907	-11.504	-62.784	
	 32.100	-28.617	 63.132	 -6.396	 86.520	 -6.418	 86.238	-11.246	-64.606	
	 32.200	-28.241	 61.097	 -6.455	 83.873	 -6.463	 83.820	-10.985	-66.277	
	 32.300	-27.805	 57.528	 -6.501	 80.984	 -6.514	 81.250	-10.747	-68.386	
	 32.400	-27.668	 52.185	 -6.545	 78.654	 -6.551	 78.713	-10.524	-70.114	
	 32.500	-27.943	 48.665	 -6.590	 75.935	 -6.594	 76.120	-10.253	-72.170	
	 32.600	-27.957	 46.493	 -6.650	 73.411	 -6.626	 73.596	-10.040	-74.179	
	 32.700	-27.586	 43.581	 -6.712	 70.777	 -6.691	 70.820	 -9.793	-76.273	
	 32.800	-27.071	 40.130	 -6.761	 68.126	 -6.752	 68.155	 -9.589	-78.265	
	 32.900	-27.165	 31.975	 -6.811	 65.465	 -6.796	 65.444	 -9.399	-80.520	
	 33.000	-27.600	 27.162	 -6.891	 63.052	 -6.865	 62.755	 -9.242	-82.418	
	 33.100	-27.624	 24.882	 -6.926	 60.318	 -6.950	 60.176	 -9.097	-84.271	
	 33.200	-27.676	 20.272	 -6.999	 57.721	 -7.021	 57.567	 -8.936	-86.348	
	 33.300	-27.213	 15.549	 -7.075	 55.108	 -7.074	 55.042	 -8.783	-88.428	
	 33.400	-26.741	  8.439	 -7.155	 52.539	 -7.163	 52.482	 -8.708	-90.153	
	 33.500	-27.236	  0.840	 -7.248	 49.989	 -7.255	 49.955	 -8.583	-92.047	
	 33.600	-27.816	 -4.480	 -7.308	 47.225	 -7.318	 47.258	 -8.415	-93.584	
	 33.700	-28.196	 -5.553	 -7.421	 44.574	 -7.403	 44.663	 -8.232	-95.530	
	 33.800	-27.700	-11.262	 -7.494	 42.082	 -7.495	 41.999	 -8.126	-97.484	
	 33.900	-27.640	-17.979	 -7.597	 39.245	 -7.571	 39.358	 -7.943	-99.397	
	 34.000	-27.557	-28.005	 -7.730	 36.728	 -7.681	 36.700	 -7.813	-101.46	
	 34.100	-27.893	-35.746	 -7.831	 34.055	 -7.787	 34.017	 -7.678	-103.90	
	 34.200	-28.598	-41.189	 -7.958	 31.494	 -7.922	 31.436	 -7.603	-106.15	
	 34.300	-28.638	-45.892	 -8.072	 29.051	 -8.082	 28.885	 -7.508	-108.53	
	 34.400	-28.716	-50.977	 -8.213	 26.592	 -8.208	 26.483	 -7.447	-110.71	
	 34.500	-28.889	-60.314	 -8.339	 24.184	 -8.340	 24.014	 -7.399	-113.21	
	 34.600	-29.327	-69.862	 -8.472	 21.740	 -8.505	 21.585	 -7.404	-115.75	
	 34.700	-30.221	-77.884	 -8.610	 19.318	 -8.635	 19.350	 -7.408	-118.18	
	 34.800	-31.715	-83.489	 -8.756	 17.218	 -8.800	 17.051	 -7.445	-120.35	
	 34.900	-31.870	-90.705	 -8.888	 15.009	 -8.920	 15.051	 -7.477	-122.70	
	 35.000	-32.251	-97.718	 -9.035	 12.613	 -9.049	 12.913	 -7.594	-124.99	
	 35.100	-32.497	-114.89	 -9.174	 10.574	 -9.182	 10.686	 -7.694	-127.30	
	 35.200	-33.777	-133.13	 -9.277	  8.604	 -9.265	  8.574	 -7.828	-129.28	
	 35.300	-36.135	-145.66	 -9.371	  6.479	 -9.338	  6.592	 -7.941	-131.45	
	 35.400	-37.242	-161.01	 -9.470	  4.324	 -9.427	  4.220	 -8.134	-133.69	
	 35.500	-38.304	-166.27	 -9.507	  1.948	 -9.505	  1.848	 -8.387	-135.33	
	 35.600	-36.678	 177.41	 -9.579	 -0.381	 -9.557	 -0.682	 -8.647	-136.65	
	 35.700	-35.107	 154.67	 -9.647	 -3.114	 -9.638	 -3.240	 -8.891	-137.67	
	 35.800	-33.767	 135.76	 -9.726	 -5.884	 -9.730	 -6.099	 -9.143	-138.43	
	 35.900	-32.998	 120.95	 -9.849	 -8.838	 -9.852	 -8.956	 -9.350	-139.14	
	 36.000	-31.781	 108.95	 -9.950	-11.728	 -9.954	-11.971	 -9.597	-139.46	
	 36.100	-30.730	 99.814	-10.073	-14.970	-10.124	-14.817	 -9.748	-139.34	
	 36.200	-28.719	 95.504	-10.241	-18.095	-10.290	-17.899	 -9.872	-139.03	
	 36.300	-26.870	 83.562	-10.435	-21.282	-10.465	-21.058	 -9.953	-139.06	
	 36.400	-25.940	 74.034	-10.693	-24.384	-10.655	-24.325	 -9.992	-138.88	
	 36.500	-25.143	 65.250	-10.934	-27.681	-10.938	-27.401	 -9.942	-138.49	
	 36.600	-24.324	 59.757	-11.249	-30.929	-11.242	-30.753	 -9.874	-138.47	
	 36.700	-23.217	 54.547	-11.590	-33.973	-11.575	-33.766	 -9.715	-139.02	
	 36.800	-22.434	 50.156	-11.935	-36.477	-11.974	-36.856	 -9.619	-139.82	
	 36.900	-21.546	 43.741	-12.338	-39.343	-12.344	-39.444	 -9.504	-140.76	
	 37.000	-20.752	 37.344	-12.798	-41.725	-12.811	-42.193	 -9.415	-142.04	
	 37.100	-20.232	 31.237	-13.287	-43.845	-13.258	-44.423	 -9.255	-143.50	
	 37.200	-19.513	 25.767	-13.764	-45.823	-13.773	-46.170	 -9.178	-145.49	
	 37.300	-18.932	 20.237	-14.296	-47.683	-14.267	-47.735	 -9.081	-147.61	
	 37.400	-18.347	 15.296	-14.734	-48.740	-14.831	-49.049	 -9.055	-149.88	
	 37.500	-17.647	  8.937	-15.241	-50.145	-15.295	-49.954	 -9.047	-152.17	
	 37.600	-17.308	  2.689	-15.729	-50.639	-15.747	-50.550	 -9.035	-155.15	
	 37.700	-17.070	 -2.295	-16.189	-50.915	-16.175	-51.041	 -9.065	-158.03	
	 37.800	-16.798	 -7.835	-16.615	-50.976	-16.553	-51.062	 -9.169	-161.11	
	 37.900	-16.311	-12.403	-16.981	-50.979	-16.962	-51.083	 -9.242	-164.08	
	 38.000	-16.154	-18.736	-17.385	-50.784	-17.342	-50.742	 -9.358	-167.29	
	 38.100	-15.874	-24.783	-17.709	-50.635	-17.743	-50.341	 -9.560	-171.09	
	 38.200	-15.696	-30.994	-18.105	-49.830	-18.078	-50.197	 -9.845	-175.01	
	 38.300	-15.678	-34.695	-18.223	-49.100	-18.370	-49.426	-10.131	-178.56	
	 38.400	-15.469	-39.699	-18.611	-48.937	-18.566	-48.855	-10.489	 177.89	
	 38.500	-15.244	-45.869	-18.862	-47.947	-18.879	-47.722	-10.806	 173.85	
	 38.600	-15.237	-51.880	-19.143	-47.083	-19.107	-47.363	-11.220	 169.47	
	 38.700	-15.328	-57.499	-19.242	-46.316	-19.293	-46.795	-11.698	 164.90	
	 38.800	-15.293	-62.747	-19.452	-45.248	-19.467	-45.919	-12.291	 160.58	
	 38.900	-15.410	-68.815	-19.657	-44.181	-19.671	-44.636	-12.877	 155.44	
	 39.000	-15.299	-74.336	-19.712	-43.489	-19.778	-43.836	-13.510	 150.23	
	 39.100	-15.141	-81.444	-19.784	-43.557	-19.856	-42.426	-14.227	 144.93	
	 39.200	-15.076	-88.202	-19.781	-41.289	-19.921	-42.549	-14.993	 139.01	
	 39.300	-15.152	-95.000	-19.887	-40.288	-19.865	-40.758	-15.797	 131.34	
	 39.400	-15.093	-101.46	-19.967	-39.751	-19.925	-39.706	-16.745	 121.65	
	 39.500	-15.032	-108.86	-19.998	-38.072	-19.950	-38.927	-17.919	 112.34	
	 39.600	-14.768	-116.34	-19.899	-36.389	-19.821	-38.260	-18.801	 100.69	
	 39.700	-14.707	-123.64	-19.782	-34.663	-19.740	-36.685	-19.702	 87.284	
	 39.800	-14.505	-132.96	-19.641	-34.185	-19.585	-34.647	-20.260	 71.886	
	 39.900	-14.415	-140.38	-19.298	-33.607	-19.374	-33.360	-20.530	 54.364	
	 40.000	-14.169	-148.25	-19.108	-31.941	-19.278	-32.618	-20.243	 37.342	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state006_001.txt

