! Date: Monday, June 28, 2004  2:50 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state005_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.002000 mA, Vctl =  5.000 V, Ictl = -0.002000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -5.544	 123.91	 -9.555	  9.297	 -9.566	  9.617	 -8.603	 103.89	
	 20.100	 -5.566	 122.82	 -9.449	  6.803	 -9.474	  6.706	 -8.863	 100.07	
	 20.200	 -5.659	 121.43	 -9.418	  3.610	 -9.392	  3.791	 -9.046	 95.802	
	 20.300	 -5.768	 120.16	 -9.353	  1.179	 -9.318	  1.033	 -9.311	 91.818	
	 20.400	 -5.851	 119.16	 -9.278	 -1.729	 -9.239	 -1.643	 -9.490	 87.483	
	 20.500	 -5.942	 118.31	 -9.208	 -4.303	 -9.197	 -4.396	 -9.783	 83.263	
	 20.600	 -6.009	 117.12	 -9.123	 -7.256	 -9.127	 -7.222	-10.026	 79.122	
	 20.700	 -6.052	 116.13	 -9.057	 -9.911	 -9.027	 -9.929	-10.308	 74.924	
	 20.800	 -6.172	 114.94	 -8.978	-12.694	 -8.976	-12.733	-10.476	 70.554	
	 20.900	 -6.237	 113.91	 -8.943	-15.346	 -8.930	-15.367	-10.766	 66.261	
	 21.000	 -6.292	 112.81	 -8.851	-18.165	 -8.868	-18.115	-10.952	 61.781	
	 21.100	 -6.380	 111.92	 -8.821	-20.708	 -8.802	-20.813	-11.222	 57.420	
	 21.200	 -6.458	 110.83	 -8.729	-23.457	 -8.757	-23.356	-11.380	 52.969	
	 21.300	 -6.542	 109.83	 -8.708	-26.030	 -8.694	-26.066	-11.597	 48.161	
	 21.400	 -6.615	 108.85	 -8.606	-28.814	 -8.637	-28.718	-11.782	 43.192	
	 21.500	 -6.666	 108.03	 -8.579	-31.266	 -8.548	-31.364	-12.027	 38.199	
	 21.600	 -6.740	 106.83	 -8.493	-34.153	 -8.482	-34.108	-12.208	 33.125	
	 21.700	 -6.803	 105.85	 -8.453	-36.740	 -8.441	-36.769	-12.420	 27.928	
	 21.800	 -6.864	 104.89	 -8.371	-39.481	 -8.387	-39.600	-12.648	 22.823	
	 21.900	 -6.932	 103.83	 -8.371	-42.149	 -8.345	-42.260	-12.825	 17.813	
	 22.000	 -6.982	 102.56	 -8.282	-44.764	 -8.302	-44.892	-12.971	 12.710	
	 22.100	 -7.064	 101.67	 -8.273	-47.432	 -8.262	-47.558	-13.158	  7.397	
	 22.200	 -7.145	 100.59	 -8.226	-49.959	 -8.243	-49.938	-13.283	  2.600	
	 22.300	 -7.223	 99.695	 -8.193	-52.547	 -8.181	-52.585	-13.407	 -2.345	
	 22.400	 -7.285	 98.210	 -8.128	-55.230	 -8.146	-55.178	-13.499	 -7.284	
	 22.500	 -7.377	 97.473	 -8.119	-57.775	 -8.119	-57.742	-13.604	-12.649	
	 22.600	 -7.455	 96.415	 -8.061	-60.254	 -8.058	-60.251	-13.640	-17.627	
	 22.700	 -7.533	 95.662	 -8.037	-62.786	 -8.036	-62.780	-13.676	-22.875	
	 22.800	 -7.564	 94.400	 -7.980	-65.461	 -7.974	-65.407	-13.678	-27.708	
	 22.900	 -7.693	 93.495	 -7.965	-67.951	 -7.941	-68.088	-13.761	-33.252	
	 23.000	 -7.740	 92.464	 -7.932	-70.605	 -7.925	-70.679	-13.754	-38.051	
	 23.100	 -7.815	 91.736	 -7.926	-73.156	 -7.903	-73.117	-13.847	-43.116	
	 23.200	 -7.866	 90.488	 -7.872	-75.591	 -7.878	-75.643	-13.844	-47.450	
	 23.300	 -7.930	 89.556	 -7.859	-78.037	 -7.859	-78.153	-13.845	-52.309	
	 23.400	 -7.965	 88.121	 -7.808	-80.537	 -7.838	-80.471	-13.889	-56.608	
	 23.500	 -8.107	 87.219	 -7.812	-83.021	 -7.793	-82.884	-13.884	-61.256	
	 23.600	 -8.142	 86.221	 -7.761	-85.400	 -7.779	-85.335	-13.911	-65.245	
	 23.700	 -8.231	 84.927	 -7.737	-88.057	 -7.750	-87.906	-13.908	-69.628	
	 23.800	 -8.290	 83.718	 -7.697	-90.346	 -7.705	-90.452	-13.896	-73.630	
	 23.900	 -8.423	 82.762	 -7.686	-92.983	 -7.674	-93.084	-13.844	-77.889	
	 24.000	 -8.483	 81.683	 -7.648	-95.354	 -7.653	-95.593	-13.873	-81.850	
	 24.100	 -8.610	 80.500	 -7.651	-97.954	 -7.635	-98.016	-13.873	-86.002	
	 24.200	 -8.700	 79.562	 -7.609	-100.24	 -7.616	-100.48	-13.919	-90.037	
	 24.300	 -8.813	 78.483	 -7.573	-103.08	 -7.607	-103.01	-13.994	-94.415	
	 24.400	 -8.895	 77.433	 -7.582	-105.51	 -7.561	-105.71	-14.134	-98.012	
	 24.500	 -9.031	 76.482	 -7.572	-108.28	 -7.563	-108.15	-14.248	-101.18	
	 24.600	 -9.078	 75.587	 -7.550	-110.71	 -7.559	-110.77	-14.385	-104.42	
	 24.700	 -9.234	 74.458	 -7.576	-113.32	 -7.550	-113.37	-14.550	-107.69	
	 24.800	 -9.313	 73.606	 -7.553	-116.09	 -7.566	-116.09	-14.836	-110.93	
	 24.900	 -9.435	 72.715	 -7.588	-119.05	 -7.597	-118.88	-15.210	-113.41	
	 25.000	 -9.512	 71.913	 -7.645	-121.61	 -7.649	-121.74	-15.683	-115.41	
	 25.100	 -9.629	 71.046	 -7.728	-124.51	 -7.732	-124.39	-16.188	-115.95	
	 25.200	 -9.682	 70.323	 -7.818	-127.08	 -7.844	-127.17	-16.693	-114.69	
	 25.300	 -9.786	 69.898	 -7.975	-129.84	 -7.974	-129.62	-17.128	-111.76	
	 25.400	 -9.783	 69.467	 -8.170	-132.06	 -8.168	-132.01	-17.227	-105.81	
	 25.500	 -9.800	 68.325	 -8.391	-134.16	 -8.391	-134.02	-16.737	-99.561	
	 25.600	 -9.764	 67.615	 -8.644	-135.34	 -8.632	-135.43	-15.700	-94.871	
	 25.700	 -9.715	 66.464	 -8.840	-135.81	 -8.837	-135.89	-14.299	-93.616	
	 25.800	 -9.612	 64.869	 -8.924	-135.77	 -8.935	-135.84	-13.011	-96.394	
	 25.900	 -9.595	 62.686	 -8.868	-135.74	 -8.898	-135.69	-11.880	-101.47	
	 26.000	 -9.598	 60.264	 -8.705	-135.94	 -8.726	-135.93	-11.142	-107.84	
	 26.100	 -9.700	 57.447	 -8.457	-136.93	 -8.488	-136.80	-10.635	-114.41	
	 26.200	 -9.855	 55.338	 -8.213	-138.36	 -8.235	-138.41	-10.428	-120.65	
	 26.300	-10.065	 53.181	 -8.009	-140.59	 -8.020	-140.49	-10.302	-126.53	
	 26.400	-10.223	 51.504	 -7.839	-142.60	 -7.840	-142.66	-10.286	-131.31	
	 26.500	-10.408	 49.253	 -7.701	-144.98	 -7.677	-145.14	-10.334	-135.59	
	 26.600	-10.602	 47.375	 -7.589	-147.38	 -7.563	-147.50	-10.364	-139.53	
	 26.700	-10.829	 45.362	 -7.490	-150.00	 -7.458	-149.92	-10.349	-143.00	
	 26.800	-11.059	 43.732	 -7.382	-152.27	 -7.345	-152.38	-10.375	-146.75	
	 26.900	-11.316	 41.613	 -7.292	-154.67	 -7.274	-154.69	-10.386	-150.41	
	 27.000	-11.505	 40.270	 -7.235	-157.12	 -7.208	-157.22	-10.507	-154.22	
	 27.100	-11.720	 38.584	 -7.132	-159.50	 -7.142	-159.72	-10.607	-157.18	
	 27.200	-11.945	 37.015	 -7.075	-162.01	 -7.082	-162.07	-10.727	-160.33	
	 27.300	-12.176	 35.106	 -7.000	-164.55	 -7.039	-164.40	-10.818	-163.08	
	 27.400	-12.446	 33.803	 -6.967	-166.81	 -6.979	-166.81	-10.942	-166.00	
	 27.500	-12.656	 32.096	 -6.924	-169.40	 -6.939	-169.19	-11.072	-168.55	
	 27.600	-12.876	 30.491	 -6.884	-171.59	 -6.875	-171.55	-11.217	-171.44	
	 27.700	-13.065	 28.081	 -6.842	-174.00	 -6.838	-173.84	-11.349	-173.84	
	 27.800	-13.366	 26.035	 -6.797	-176.37	 -6.778	-176.26	-11.483	-176.45	
	 27.900	-13.720	 23.849	 -6.729	-178.85	 -6.736	-178.73	-11.665	-178.88	
	 28.000	-14.076	 22.168	 -6.719	 178.67	 -6.700	 178.85	-11.835	 178.61	
	 28.100	-14.265	 20.650	 -6.659	 176.47	 -6.662	 176.26	-12.007	 176.45	
	 28.200	-14.531	 18.513	 -6.638	 173.87	 -6.651	 173.89	-12.189	 174.01	
	 28.300	-14.876	 15.890	 -6.592	 171.40	 -6.592	 171.44	-12.357	 171.79	
	 28.400	-15.299	 13.771	 -6.576	 169.01	 -6.602	 168.92	-12.562	 169.33	
	 28.500	-15.669	 12.364	 -6.573	 166.80	 -6.573	 166.57	-12.789	 167.21	
	 28.600	-15.914	  9.981	 -6.564	 164.28	 -6.554	 164.23	-13.050	 164.49	
	 28.700	-16.176	  7.728	 -6.499	 161.82	 -6.503	 161.86	-13.272	 162.67	
	 28.800	-16.597	  5.622	 -6.484	 159.29	 -6.466	 159.44	-13.544	 160.32	
	 28.900	-17.053	  2.755	 -6.459	 156.86	 -6.449	 157.00	-13.859	 158.31	
	 29.000	-17.405	  1.011	 -6.423	 154.55	 -6.399	 154.58	-14.220	 156.36	
	 29.100	-17.671	 -0.851	 -6.388	 152.22	 -6.368	 152.18	-14.584	 154.32	
	 29.200	-18.113	 -3.358	 -6.390	 149.61	 -6.363	 149.71	-14.876	 152.42	
	 29.300	-18.595	 -6.621	 -6.356	 147.32	 -6.364	 147.22	-15.241	 150.51	
	 29.400	-19.062	-10.128	 -6.351	 144.96	 -6.332	 144.82	-15.577	 148.36	
	 29.500	-19.567	-12.276	 -6.337	 142.47	 -6.310	 142.36	-16.044	 146.56	
	 29.600	-20.099	-14.751	 -6.303	 140.03	 -6.315	 139.76	-16.510	 144.83	
	 29.700	-20.513	-17.729	 -6.283	 137.50	 -6.304	 137.38	-17.041	 143.27	
	 29.800	-20.982	-20.302	 -6.298	 134.97	 -6.284	 134.88	-17.538	 141.31	
	 29.900	-21.578	-24.373	 -6.280	 132.61	 -6.296	 132.59	-18.091	 140.01	
	 30.000	-22.237	-27.848	 -6.299	 130.23	 -6.277	 130.09	-18.711	 138.78	
	 30.100	-22.793	-31.191	 -6.253	 127.68	 -6.273	 127.73	-19.326	 137.68	
	 30.200	-23.421	-33.834	 -6.259	 125.16	 -6.258	 125.27	-20.040	 136.61	
	 30.300	-23.688	-38.665	 -6.252	 122.69	 -6.246	 122.62	-20.820	 135.33	
	 30.400	-24.124	-43.371	 -6.231	 120.15	 -6.237	 120.23	-21.565	 134.63	
	 30.500	-25.007	-49.972	 -6.238	 117.37	 -6.225	 117.52	-22.365	 134.13	
	 30.600	-25.992	-54.701	 -6.246	 114.99	 -6.222	 114.97	-23.464	 134.09	
	 30.700	-26.420	-57.088	 -6.225	 112.47	 -6.221	 112.43	-24.563	 135.05	
	 30.800	-26.772	-61.979	 -6.233	 109.88	 -6.220	 109.94	-25.855	 135.59	
	 30.900	-26.761	-67.791	 -6.237	 107.23	 -6.248	 107.20	-27.593	 138.95	
	 31.000	-27.681	-77.595	 -6.251	 104.79	 -6.239	 104.63	-29.300	 143.27	
	 31.100	-28.295	-84.746	 -6.262	 102.16	 -6.254	 102.19	-31.052	 151.91	
	 31.200	-28.948	-89.309	 -6.251	 99.608	 -6.286	 99.661	-33.270	 166.56	
	 31.300	-29.039	-95.017	 -6.256	 97.107	 -6.272	 96.963	-34.393	-168.86	
	 31.400	-28.837	-102.13	 -6.275	 94.256	 -6.278	 94.248	-33.380	-146.14	
	 31.500	-28.573	-111.94	 -6.301	 91.719	 -6.296	 91.737	-31.829	-131.09	
	 31.600	-29.124	-119.75	 -6.332	 89.012	 -6.325	 89.042	-30.358	-120.03	
	 31.700	-29.379	-126.48	 -6.361	 86.526	 -6.364	 86.387	-28.520	-112.55	
	 31.800	-29.324	-129.13	 -6.403	 83.764	 -6.361	 83.767	-26.852	-108.41	
	 31.900	-29.280	-134.82	 -6.418	 81.291	 -6.403	 81.094	-25.479	-107.09	
	 32.000	-29.008	-140.91	 -6.442	 78.373	 -6.440	 78.452	-24.396	-104.67	
	 32.100	-28.718	-148.91	 -6.510	 75.824	 -6.491	 75.667	-23.398	-104.38	
	 32.200	-28.822	-152.77	 -6.543	 73.044	 -6.524	 72.940	-22.366	-103.56	
	 32.300	-29.103	-155.99	 -6.593	 70.158	 -6.590	 70.251	-21.566	-103.34	
	 32.400	-28.956	-158.44	 -6.661	 67.418	 -6.638	 67.523	-20.748	-103.73	
	 32.500	-28.798	-161.95	 -6.699	 64.546	 -6.695	 64.791	-19.851	-103.61	
	 32.600	-28.150	-164.71	 -6.772	 61.953	 -6.743	 62.051	-19.213	-104.11	
	 32.700	-28.097	-168.41	 -6.826	 59.107	 -6.839	 59.142	-18.477	-104.89	
	 32.800	-28.411	-169.83	 -6.897	 56.285	 -6.920	 56.201	-17.865	-105.53	
	 32.900	-28.217	-170.26	 -6.996	 53.416	 -6.987	 53.390	-17.206	-106.51	
	 33.000	-27.488	-169.74	 -7.108	 50.653	 -7.107	 50.480	-16.592	-107.30	
	 33.100	-26.834	-173.39	 -7.206	 47.786	 -7.220	 47.683	-16.103	-108.45	
	 33.200	-26.374	-178.26	 -7.326	 45.093	 -7.334	 44.815	-15.550	-109.41	
	 33.300	-26.593	 178.89	 -7.459	 42.221	 -7.447	 42.094	-14.966	-111.15	
	 33.400	-26.266	 178.11	 -7.583	 39.393	 -7.597	 39.406	-14.489	-112.20	
	 33.500	-25.616	 177.83	 -7.756	 36.595	 -7.753	 36.634	-14.001	-113.75	
	 33.600	-24.810	 174.76	 -7.929	 33.852	 -7.922	 33.821	-13.472	-114.83	
	 33.700	-24.117	 168.82	 -8.098	 31.155	 -8.088	 31.103	-12.920	-116.74	
	 33.800	-23.913	 163.47	 -8.325	 28.427	 -8.296	 28.487	-12.422	-118.57	
	 33.900	-23.606	 158.50	 -8.555	 26.065	 -8.521	 25.934	-11.878	-120.84	
	 34.000	-23.132	 156.36	 -8.759	 23.693	 -8.738	 23.596	-11.368	-123.33	
	 34.100	-22.553	 150.79	 -8.981	 21.665	 -8.965	 21.389	-10.897	-126.39	
	 34.200	-21.973	 145.16	 -9.239	 19.506	 -9.222	 19.384	-10.489	-129.15	
	 34.300	-21.747	 138.73	 -9.459	 17.650	 -9.438	 17.665	-10.095	-132.66	
	 34.400	-21.421	 132.17	 -9.661	 16.001	 -9.679	 15.938	 -9.761	-135.95	
	 34.500	-21.355	 126.97	 -9.847	 14.560	 -9.855	 14.448	 -9.420	-139.47	
	 34.600	-20.869	 121.19	-10.024	 13.063	-10.031	 13.119	 -9.176	-143.15	
	 34.700	-20.585	 114.29	-10.151	 11.575	-10.170	 11.796	 -8.970	-146.86	
	 34.800	-20.312	 107.07	-10.243	 10.211	-10.266	 10.271	 -8.814	-150.45	
	 34.900	-20.328	 99.939	-10.351	  8.781	-10.338	  8.954	 -8.653	-154.15	
	 35.000	-20.436	 93.296	-10.401	  7.196	-10.384	  7.295	 -8.562	-157.98	
	 35.100	-20.537	 88.024	-10.465	  5.459	-10.451	  5.467	 -8.489	-161.48	
	 35.200	-20.388	 82.313	-10.495	  3.748	-10.461	  3.506	 -8.452	-164.83	
	 35.300	-20.262	 76.350	-10.529	  1.784	-10.489	  1.492	 -8.375	-168.36	
	 35.400	-20.435	 68.432	-10.553	 -0.580	-10.538	 -0.750	 -8.362	-171.92	
	 35.500	-20.701	 62.068	-10.557	 -3.059	-10.547	 -3.162	 -8.363	-175.68	
	 35.600	-21.116	 58.379	-10.623	 -5.659	-10.624	 -5.678	 -8.478	-179.13	
	 35.700	-21.237	 55.018	-10.663	 -8.247	-10.694	 -8.330	 -8.549	 177.65	
	 35.800	-21.019	 51.652	-10.732	-11.113	-10.772	-11.113	 -8.632	 174.45	
	 35.900	-21.299	 45.640	-10.904	-14.452	-10.874	-14.314	 -8.703	 171.25	
	 36.000	-21.396	 42.700	-11.002	-17.531	-11.008	-17.389	 -8.819	 168.14	
	 36.100	-21.758	 39.808	-11.167	-20.665	-11.166	-20.303	 -8.927	 165.20	
	 36.200	-21.568	 39.518	-11.343	-23.750	-11.364	-23.679	 -9.030	 162.22	
	 36.300	-21.355	 37.620	-11.580	-26.971	-11.563	-26.880	 -9.086	 159.27	
	 36.400	-21.278	 34.566	-11.830	-30.061	-11.822	-30.362	 -9.244	 156.32	
	 36.500	-21.093	 30.942	-12.175	-33.386	-12.140	-33.536	 -9.349	 153.68	
	 36.600	-21.045	 29.252	-12.528	-36.572	-12.502	-36.643	 -9.429	 150.99	
	 36.700	-20.902	 28.201	-12.858	-39.655	-12.877	-39.641	 -9.438	 147.71	
	 36.800	-20.322	 27.681	-13.321	-42.258	-13.362	-42.709	 -9.544	 144.18	
	 36.900	-19.924	 24.832	-13.814	-44.861	-13.816	-44.889	 -9.635	 141.18	
	 37.000	-19.322	 21.998	-14.312	-47.079	-14.322	-47.257	 -9.745	 137.95	
	 37.100	-18.835	 18.915	-14.868	-49.454	-14.849	-49.157	 -9.824	 134.44	
	 37.200	-18.512	 15.877	-15.375	-50.274	-15.370	-50.576	 -9.904	 130.38	
	 37.300	-17.871	 12.705	-15.899	-51.913	-15.942	-51.996	-10.034	 126.42	
	 37.400	-17.443	  9.141	-16.421	-53.181	-16.396	-52.474	-10.176	 122.09	
	 37.500	-17.006	  4.637	-16.947	-53.684	-16.937	-53.596	-10.331	 117.79	
	 37.600	-16.679	 -0.616	-17.506	-54.642	-17.435	-54.087	-10.563	 112.91	
	 37.700	-16.588	 -5.202	-17.899	-53.912	-17.882	-54.587	-10.807	 108.38	
	 37.800	-16.141	 -9.455	-18.429	-54.662	-18.397	-54.869	-11.157	 103.31	
	 37.900	-15.934	-13.952	-18.878	-55.024	-18.816	-54.551	-11.488	 98.789	
	 38.000	-15.642	-19.140	-19.259	-54.590	-19.225	-54.190	-11.830	 93.903	
	 38.100	-15.460	-24.890	-19.687	-53.588	-19.675	-53.441	-12.189	 88.749	
	 38.200	-15.395	-30.076	-20.163	-53.395	-20.111	-53.276	-12.663	 82.962	
	 38.300	-15.274	-34.846	-20.461	-52.452	-20.496	-52.434	-13.181	 77.454	
	 38.400	-15.252	-39.741	-20.921	-51.390	-20.918	-51.352	-13.843	 71.543	
	 38.500	-15.132	-44.848	-21.274	-50.474	-21.267	-50.316	-14.500	 65.708	
	 38.600	-15.021	-50.586	-21.573	-49.402	-21.594	-49.679	-15.277	 60.371	
	 38.700	-15.097	-56.307	-21.854	-48.059	-21.806	-48.149	-16.124	 54.981	
	 38.800	-15.223	-61.374	-22.124	-46.280	-22.040	-46.447	-17.104	 48.933	
	 38.900	-15.112	-67.181	-22.255	-44.758	-22.294	-45.014	-18.137	 42.791	
	 39.000	-15.228	-73.225	-22.634	-42.403	-22.706	-42.315	-19.476	 36.729	
	 39.100	-15.128	-80.291	-22.844	-41.769	-22.857	-40.220	-21.487	 31.796	
	 39.200	-15.180	-86.911	-22.798	-38.762	-22.882	-38.811	-23.716	 26.235	
	 39.300	-15.241	-93.454	-23.031	-35.863	-23.018	-37.542	-26.268	 21.822	
	 39.400	-15.291	-100.26	-23.025	-37.376	-23.109	-35.951	-30.157	 19.180	
	 39.500	-15.209	-108.69	-23.208	-34.139	-23.277	-33.649	-36.805	 13.950	
	 39.600	-15.058	-116.20	-23.156	-31.193	-23.166	-31.451	-44.037	-175.59	
	 39.700	-14.984	-123.40	-23.346	-29.754	-23.220	-29.223	-32.614	 174.84	
	 39.800	-14.786	-132.78	-23.131	-26.319	-23.153	-27.150	-27.470	 168.89	
	 39.900	-14.775	-140.76	-23.305	-24.641	-23.017	-23.751	-24.333	 162.90	
	 40.000	-14.419	-149.05	-22.960	-20.646	-23.112	-20.707	-22.128	 158.31	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state005_001.txt

