! Date: Monday, June 28, 2004  2:50 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state004_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.003000 mA, Vctl =  5.000 V, Ictl = -0.003000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -5.463	 125.42	 -9.651	 -0.372	 -9.648	 -0.262	 -9.402	 68.469	
	 20.100	 -5.489	 124.37	 -9.574	 -3.050	 -9.572	 -3.042	 -9.485	 64.044	
	 20.200	 -5.549	 122.84	 -9.511	 -6.116	 -9.507	 -6.160	 -9.485	 59.243	
	 20.300	 -5.636	 121.74	 -9.493	 -8.593	 -9.462	 -8.787	 -9.529	 55.098	
	 20.400	 -5.701	 120.62	 -9.420	-11.530	 -9.417	-11.567	 -9.534	 50.354	
	 20.500	 -5.757	 119.75	 -9.391	-13.959	 -9.392	-14.242	 -9.600	 46.004	
	 20.600	 -5.824	 118.49	 -9.326	-16.794	 -9.339	-16.841	 -9.619	 41.771	
	 20.700	 -5.844	 117.53	 -9.270	-19.389	 -9.272	-19.523	 -9.647	 37.812	
	 20.800	 -5.915	 116.25	 -9.216	-22.192	 -9.232	-22.152	 -9.648	 33.668	
	 20.900	 -6.003	 115.29	 -9.185	-24.795	 -9.197	-24.670	 -9.680	 29.571	
	 21.000	 -6.042	 113.93	 -9.111	-27.437	 -9.142	-27.367	 -9.654	 25.610	
	 21.100	 -6.096	 113.00	 -9.098	-29.968	 -9.068	-29.974	 -9.663	 21.741	
	 21.200	 -6.173	 111.81	 -9.034	-32.736	 -9.050	-32.634	 -9.605	 17.847	
	 21.300	 -6.239	 110.67	 -9.006	-35.186	 -8.997	-35.205	 -9.609	 13.890	
	 21.400	 -6.298	 109.48	 -8.934	-37.909	 -8.938	-37.756	 -9.564	  9.997	
	 21.500	 -6.325	 108.62	 -8.905	-40.233	 -8.873	-40.220	 -9.586	  6.084	
	 21.600	 -6.400	 107.36	 -8.814	-43.026	 -8.834	-42.929	 -9.569	  2.152	
	 21.700	 -6.452	 106.27	 -8.803	-45.407	 -8.777	-45.629	 -9.577	 -1.761	
	 21.800	 -6.496	 105.00	 -8.720	-47.974	 -8.744	-48.169	 -9.611	 -5.171	
	 21.900	 -6.552	 104.04	 -8.705	-50.589	 -8.692	-50.726	 -9.645	 -8.854	
	 22.000	 -6.606	 102.49	 -8.648	-53.207	 -8.657	-53.173	 -9.629	-12.178	
	 22.100	 -6.674	 101.51	 -8.624	-55.555	 -8.632	-55.753	 -9.665	-15.700	
	 22.200	 -6.729	 100.28	 -8.563	-58.143	 -8.590	-58.156	 -9.654	-19.011	
	 22.300	 -6.810	 99.104	 -8.535	-60.634	 -8.540	-60.511	 -9.700	-22.265	
	 22.400	 -6.883	 97.590	 -8.491	-63.055	 -8.480	-63.092	 -9.679	-25.265	
	 22.500	 -6.979	 96.578	 -8.446	-65.684	 -8.452	-65.475	 -9.701	-28.652	
	 22.600	 -7.046	 95.548	 -8.393	-67.934	 -8.380	-68.027	 -9.695	-31.661	
	 22.700	 -7.129	 94.386	 -8.388	-70.406	 -8.349	-70.503	 -9.705	-35.066	
	 22.800	 -7.173	 93.097	 -8.339	-73.010	 -8.320	-73.051	 -9.728	-38.143	
	 22.900	 -7.277	 92.039	 -8.279	-75.532	 -8.257	-75.535	 -9.791	-41.597	
	 23.000	 -7.331	 90.658	 -8.239	-77.848	 -8.236	-78.069	 -9.827	-44.669	
	 23.100	 -7.428	 89.700	 -8.216	-80.578	 -8.213	-80.576	 -9.911	-47.856	
	 23.200	 -7.475	 88.360	 -8.169	-82.811	 -8.194	-82.878	 -9.984	-50.596	
	 23.300	 -7.562	 87.134	 -8.153	-85.352	 -8.161	-85.315	-10.037	-53.665	
	 23.400	 -7.633	 85.627	 -8.099	-87.727	 -8.112	-87.670	-10.144	-56.210	
	 23.500	 -7.730	 84.410	 -8.064	-90.039	 -8.071	-90.044	-10.230	-59.114	
	 23.600	 -7.818	 83.263	 -8.017	-92.454	 -8.019	-92.381	-10.318	-61.401	
	 23.700	 -7.947	 81.867	 -7.978	-94.943	 -7.986	-94.901	-10.383	-64.294	
	 23.800	 -8.011	 80.502	 -7.921	-97.366	 -7.941	-97.314	-10.493	-66.858	
	 23.900	 -8.143	 79.271	 -7.895	-99.830	 -7.885	-99.922	-10.563	-69.572	
	 24.000	 -8.252	 78.085	 -7.866	-102.28	 -7.860	-102.44	-10.714	-72.260	
	 24.100	 -8.389	 76.745	 -7.823	-104.89	 -7.813	-104.95	-10.807	-74.876	
	 24.200	 -8.492	 75.523	 -7.764	-107.27	 -7.775	-107.48	-10.997	-77.526	
	 24.300	 -8.656	 74.368	 -7.754	-110.06	 -7.731	-110.04	-11.185	-80.400	
	 24.400	 -8.775	 73.348	 -7.703	-112.46	 -7.704	-112.60	-11.437	-82.408	
	 24.500	 -8.923	 72.247	 -7.703	-115.10	 -7.670	-115.26	-11.662	-84.283	
	 24.600	 -9.023	 71.045	 -7.670	-117.78	 -7.660	-117.86	-11.920	-86.002	
	 24.700	 -9.214	 69.831	 -7.653	-120.49	 -7.650	-120.54	-12.188	-87.690	
	 24.800	 -9.355	 68.697	 -7.629	-123.28	 -7.645	-123.28	-12.536	-89.091	
	 24.900	 -9.530	 68.002	 -7.665	-126.11	 -7.654	-126.08	-12.916	-89.870	
	 25.000	 -9.661	 67.049	 -7.707	-129.01	 -7.702	-129.09	-13.304	-89.567	
	 25.100	 -9.844	 66.201	 -7.779	-132.14	 -7.776	-131.89	-13.579	-88.171	
	 25.200	 -9.980	 65.764	 -7.865	-134.67	 -7.878	-134.78	-13.784	-85.824	
	 25.300	-10.094	 65.335	 -8.038	-137.67	 -8.027	-137.46	-13.723	-82.762	
	 25.400	-10.152	 65.106	 -8.248	-140.01	 -8.208	-140.00	-13.376	-79.431	
	 25.500	-10.193	 64.340	 -8.475	-142.18	 -8.474	-142.04	-12.660	-77.426	
	 25.600	-10.133	 63.750	 -8.762	-143.47	 -8.744	-143.67	-11.804	-77.490	
	 25.700	-10.090	 62.912	 -9.015	-143.86	 -9.007	-143.99	-10.911	-79.721	
	 25.800	 -9.965	 61.414	 -9.118	-143.56	 -9.104	-143.65	-10.178	-84.316	
	 25.900	 -9.885	 59.063	 -9.066	-143.27	 -9.088	-143.26	 -9.637	-90.015	
	 26.000	 -9.876	 56.438	 -8.871	-143.11	 -8.893	-143.36	 -9.394	-96.266	
	 26.100	-10.030	 53.402	 -8.600	-143.94	 -8.623	-143.94	 -9.291	-102.36	
	 26.200	-10.219	 50.951	 -8.326	-145.19	 -8.348	-145.19	 -9.433	-107.96	
	 26.300	-10.428	 48.159	 -8.080	-147.52	 -8.082	-147.39	 -9.667	-113.13	
	 26.400	-10.661	 46.280	 -7.882	-149.66	 -7.886	-149.61	 -9.952	-117.07	
	 26.500	-10.918	 43.985	 -7.692	-152.05	 -7.687	-152.02	-10.224	-120.56	
	 26.600	-11.149	 41.995	 -7.551	-154.37	 -7.529	-154.37	-10.479	-124.04	
	 26.700	-11.483	 39.552	 -7.427	-156.98	 -7.395	-157.00	-10.705	-127.10	
	 26.800	-11.760	 38.187	 -7.309	-159.37	 -7.267	-159.58	-10.953	-130.47	
	 26.900	-12.070	 35.916	 -7.170	-162.04	 -7.162	-162.14	-11.220	-133.88	
	 27.000	-12.351	 34.796	 -7.097	-164.52	 -7.087	-164.64	-11.642	-137.06	
	 27.100	-12.685	 32.393	 -6.990	-167.06	 -6.985	-167.20	-11.978	-139.82	
	 27.200	-13.065	 31.039	 -6.906	-169.67	 -6.902	-169.79	-12.424	-142.41	
	 27.300	-13.369	 28.770	 -6.820	-172.33	 -6.846	-172.31	-12.766	-144.73	
	 27.400	-13.727	 27.962	 -6.770	-174.87	 -6.780	-174.81	-13.157	-147.38	
	 27.500	-14.040	 26.107	 -6.703	-177.57	 -6.725	-177.34	-13.598	-149.50	
	 27.600	-14.381	 24.297	 -6.648	-179.97	 -6.652	-179.90	-14.044	-151.89	
	 27.700	-14.702	 22.271	 -6.591	 177.45	 -6.601	 177.59	-14.533	-153.76	
	 27.800	-15.128	 20.303	 -6.539	 174.79	 -6.529	 174.87	-15.035	-155.61	
	 27.900	-15.618	 18.485	 -6.495	 172.22	 -6.489	 172.34	-15.606	-157.31	
	 28.000	-16.180	 17.623	 -6.436	 169.67	 -6.444	 169.73	-16.143	-158.85	
	 28.100	-16.516	 16.125	 -6.397	 167.07	 -6.403	 167.05	-16.737	-160.11	
	 28.200	-16.993	 14.512	 -6.365	 164.44	 -6.369	 164.46	-17.329	-161.58	
	 28.300	-17.484	 12.362	 -6.332	 161.92	 -6.321	 161.79	-18.066	-162.18	
	 28.400	-18.087	 10.892	 -6.312	 159.10	 -6.313	 159.13	-18.769	-163.38	
	 28.500	-18.692	 10.421	 -6.289	 156.68	 -6.302	 156.60	-19.638	-163.25	
	 28.600	-19.160	  9.694	 -6.275	 153.97	 -6.280	 154.04	-20.604	-163.74	
	 28.700	-19.604	  7.846	 -6.229	 151.47	 -6.237	 151.35	-21.581	-162.35	
	 28.800	-20.266	  6.747	 -6.217	 148.76	 -6.216	 148.75	-22.749	-160.26	
	 28.900	-20.969	  6.619	 -6.240	 146.09	 -6.204	 146.11	-23.792	-157.54	
	 29.000	-21.715	  5.676	 -6.209	 143.66	 -6.176	 143.58	-25.065	-151.00	
	 29.100	-22.287	  6.230	 -6.188	 141.01	 -6.165	 140.97	-26.265	-142.56	
	 29.200	-22.852	  5.440	 -6.177	 138.25	 -6.150	 138.32	-27.131	-133.26	
	 29.300	-23.570	  5.338	 -6.154	 135.92	 -6.178	 135.78	-27.682	-121.44	
	 29.400	-24.550	  3.343	 -6.166	 133.23	 -6.158	 133.23	-27.734	-106.88	
	 29.500	-25.337	  5.891	 -6.146	 130.67	 -6.141	 130.66	-26.963	-95.373	
	 29.600	-26.321	  7.695	 -6.150	 127.98	 -6.129	 127.92	-25.938	-84.571	
	 29.700	-26.865	  8.636	 -6.138	 125.40	 -6.154	 125.38	-24.711	-77.791	
	 29.800	-27.380	 10.880	 -6.172	 122.75	 -6.153	 122.73	-23.393	-73.814	
	 29.900	-28.304	 10.781	 -6.195	 120.28	 -6.149	 120.15	-22.278	-70.692	
	 30.000	-29.294	 15.769	 -6.175	 117.73	 -6.168	 117.66	-21.276	-69.429	
	 30.100	-29.977	 22.134	 -6.175	 115.06	 -6.188	 115.09	-20.415	-69.017	
	 30.200	-29.975	 26.865	 -6.194	 112.38	 -6.187	 112.47	-19.507	-68.754	
	 30.300	-29.851	 26.201	 -6.196	 110.00	 -6.190	 109.89	-18.744	-68.532	
	 30.400	-30.773	 24.855	 -6.202	 107.38	 -6.210	 107.26	-18.093	-69.316	
	 30.500	-31.407	 34.495	 -6.234	 104.57	 -6.225	 104.63	-17.521	-69.830	
	 30.600	-31.796	 42.717	 -6.246	 102.06	 -6.252	 101.89	-16.959	-70.436	
	 30.700	-31.226	 44.783	 -6.256	 99.379	 -6.262	 99.432	-16.324	-71.435	
	 30.800	-30.852	 43.280	 -6.267	 96.751	 -6.284	 96.830	-15.785	-71.697	
	 30.900	-31.071	 40.426	 -6.279	 94.251	 -6.305	 94.227	-15.319	-73.371	
	 31.000	-31.859	 43.561	 -6.319	 91.603	 -6.326	 91.594	-14.843	-74.295	
	 31.100	-31.299	 48.704	 -6.356	 88.925	 -6.343	 89.034	-14.482	-75.435	
	 31.200	-30.940	 48.026	 -6.371	 86.407	 -6.384	 86.324	-14.037	-76.626	
	 31.300	-30.596	 44.343	 -6.406	 83.798	 -6.414	 83.701	-13.604	-77.967	
	 31.400	-30.896	 42.602	 -6.453	 81.045	 -6.430	 80.927	-13.306	-79.713	
	 31.500	-31.516	 38.085	 -6.490	 78.465	 -6.467	 78.316	-13.013	-80.926	
	 31.600	-31.620	 41.385	 -6.528	 75.607	 -6.517	 75.648	-12.703	-82.196	
	 31.700	-31.414	 41.065	 -6.563	 73.097	 -6.565	 72.977	-12.405	-83.880	
	 31.800	-31.068	 33.502	 -6.615	 70.305	 -6.614	 70.389	-12.166	-84.976	
	 31.900	-31.446	 29.867	 -6.678	 67.793	 -6.658	 67.744	-11.933	-86.342	
	 32.000	-31.752	 25.798	 -6.714	 64.907	 -6.713	 64.993	-11.654	-87.732	
	 32.100	-32.676	 22.670	 -6.777	 62.161	 -6.764	 62.244	-11.488	-88.656	
	 32.200	-32.209	 15.952	 -6.818	 59.577	 -6.817	 59.463	-11.221	-89.958	
	 32.300	-32.053	  9.356	 -6.874	 56.731	 -6.885	 56.912	-11.005	-91.225	
	 32.400	-32.308	 -2.558	 -6.949	 54.067	 -6.958	 54.126	-10.733	-92.321	
	 32.500	-32.799	-10.351	 -7.018	 51.256	 -7.017	 51.345	-10.512	-93.668	
	 32.600	-33.444	-19.393	 -7.123	 48.355	 -7.078	 48.634	-10.283	-94.922	
	 32.700	-33.440	-29.892	 -7.190	 45.746	 -7.169	 45.846	-10.069	-96.299	
	 32.800	-33.153	-36.807	 -7.259	 42.892	 -7.275	 42.988	 -9.821	-97.543	
	 32.900	-32.332	-50.285	 -7.379	 40.045	 -7.361	 40.044	 -9.635	-99.327	
	 33.000	-31.952	-70.269	 -7.497	 37.574	 -7.481	 37.289	 -9.457	-100.48	
	 33.100	-32.217	-81.323	 -7.595	 34.662	 -7.632	 34.504	 -9.269	-101.91	
	 33.200	-31.898	-92.082	 -7.746	 31.977	 -7.756	 31.699	 -9.074	-103.26	
	 33.300	-31.277	-99.524	 -7.877	 29.190	 -7.903	 29.078	 -8.855	-105.10	
	 33.400	-30.603	-107.85	 -8.031	 26.429	 -8.040	 26.462	 -8.748	-106.31	
	 33.500	-29.236	-118.19	 -8.202	 23.722	 -8.208	 23.637	 -8.553	-107.92	
	 33.600	-28.385	-132.50	 -8.394	 20.888	 -8.386	 21.022	 -8.323	-109.15	
	 33.700	-27.886	-145.54	 -8.573	 18.571	 -8.549	 18.496	 -8.096	-110.99	
	 33.800	-27.924	-154.52	 -8.776	 16.006	 -8.773	 15.978	 -7.931	-112.78	
	 33.900	-27.305	-162.60	 -9.017	 13.574	 -8.969	 13.708	 -7.694	-114.77	
	 34.000	-26.501	-169.65	 -9.245	 11.394	 -9.204	 11.181	 -7.502	-116.87	
	 34.100	-26.109	-179.39	 -9.478	  9.357	 -9.444	  9.295	 -7.317	-119.61	
	 34.200	-25.257	 168.64	 -9.699	  7.481	 -9.674	  7.192	 -7.180	-122.19	
	 34.300	-24.933	 158.73	 -9.909	  5.966	 -9.909	  5.779	 -7.080	-124.83	
	 34.400	-24.745	 149.95	-10.108	  4.248	-10.121	  4.291	 -7.002	-127.53	
	 34.500	-24.651	 142.73	-10.285	  2.943	-10.302	  2.827	 -6.947	-130.48	
	 34.600	-24.210	 134.93	-10.421	  1.702	-10.422	  1.719	 -6.943	-133.42	
	 34.700	-23.882	 125.14	-10.556	  0.367	-10.534	  0.454	 -6.971	-136.32	
	 34.800	-23.565	 114.21	-10.582	 -0.814	-10.610	 -0.929	 -7.066	-139.03	
	 34.900	-23.664	 105.69	-10.661	 -2.415	-10.630	 -2.238	 -7.115	-141.90	
	 35.000	-23.843	 96.773	-10.682	 -3.817	-10.664	 -3.635	 -7.251	-144.81	
	 35.100	-24.149	 90.999	-10.687	 -5.567	-10.664	 -5.528	 -7.393	-147.60	
	 35.200	-23.853	 85.907	-10.673	 -7.320	-10.656	 -7.531	 -7.564	-150.04	
	 35.300	-23.824	 76.792	-10.673	 -9.610	-10.663	 -9.637	 -7.736	-152.71	
	 35.400	-23.834	 69.663	-10.637	-11.733	-10.641	-11.938	 -7.971	-155.43	
	 35.500	-24.309	 63.155	-10.635	-14.627	-10.621	-14.487	 -8.194	-158.38	
	 35.600	-24.867	 59.101	-10.647	-16.971	-10.624	-17.335	 -8.555	-160.62	
	 35.700	-25.118	 58.007	-10.707	-19.895	-10.640	-20.179	 -8.865	-162.74	
	 35.800	-24.588	 54.779	-10.682	-22.991	-10.718	-23.288	 -9.217	-164.84	
	 35.900	-24.715	 49.777	-10.805	-26.569	-10.827	-26.539	 -9.539	-167.23	
	 36.000	-24.882	 46.982	-10.894	-29.662	-10.925	-29.839	 -9.941	-169.02	
	 36.100	-24.895	 45.905	-11.072	-33.348	-11.065	-33.106	-10.333	-170.87	
	 36.200	-24.652	 47.888	-11.221	-36.672	-11.227	-36.508	-10.747	-172.66	
	 36.300	-24.102	 47.361	-11.453	-40.131	-11.438	-39.963	-11.186	-174.41	
	 36.400	-23.501	 43.922	-11.661	-43.668	-11.658	-43.441	-11.644	-176.14	
	 36.500	-22.994	 39.841	-11.995	-47.180	-11.962	-47.078	-12.120	-177.13	
	 36.600	-22.650	 37.346	-12.324	-50.725	-12.305	-50.534	-12.612	-178.61	
	 36.700	-22.184	 37.574	-12.711	-53.626	-12.662	-53.897	-13.130	 179.58	
	 36.800	-21.338	 35.101	-13.076	-56.503	-13.111	-57.083	-13.722	 177.76	
	 36.900	-20.715	 32.598	-13.545	-59.553	-13.550	-59.937	-14.496	 175.88	
	 37.000	-20.191	 28.217	-14.015	-62.443	-14.027	-62.596	-15.371	 174.13	
	 37.100	-19.602	 24.395	-14.535	-64.680	-14.588	-64.692	-16.364	 172.66	
	 37.200	-18.953	 19.512	-15.150	-66.595	-15.095	-66.850	-17.526	 171.54	
	 37.300	-18.385	 16.183	-15.600	-68.296	-15.651	-68.338	-18.993	 171.00	
	 37.400	-17.862	 12.295	-16.198	-69.954	-16.185	-69.850	-20.904	 172.02	
	 37.500	-17.325	  6.113	-16.711	-70.928	-16.698	-71.094	-23.471	 176.56	
	 37.600	-16.890	  0.959	-17.271	-71.865	-17.249	-72.177	-26.467	-171.13	
	 37.700	-16.868	 -3.968	-17.746	-72.501	-17.788	-72.735	-28.923	-140.68	
	 37.800	-16.463	 -8.143	-18.161	-73.225	-18.272	-73.219	-27.343	-105.76	
	 37.900	-16.072	-13.005	-18.682	-73.109	-18.727	-73.441	-24.176	-88.458	
	 38.000	-15.759	-18.618	-19.204	-72.848	-19.180	-73.147	-21.435	-81.015	
	 38.100	-15.616	-24.182	-19.593	-73.686	-19.681	-72.916	-19.195	-79.219	
	 38.200	-15.611	-29.862	-20.098	-72.425	-20.094	-72.641	-17.361	-80.279	
	 38.300	-15.503	-35.242	-20.617	-72.553	-20.491	-72.645	-15.879	-81.826	
	 38.400	-15.374	-39.018	-21.014	-71.906	-20.986	-71.628	-14.644	-84.438	
	 38.500	-15.293	-44.959	-21.422	-71.138	-21.457	-70.939	-13.544	-88.137	
	 38.600	-15.138	-51.029	-21.788	-69.164	-21.882	-69.796	-12.849	-91.969	
	 38.700	-15.255	-56.876	-22.218	-67.503	-22.233	-68.739	-12.219	-95.497	
	 38.800	-15.333	-62.013	-22.613	-66.421	-22.547	-66.962	-11.636	-98.423	
	 38.900	-15.315	-67.372	-22.821	-65.342	-22.845	-64.727	-11.172	-101.87	
	 39.000	-15.164	-73.882	-23.107	-62.046	-23.148	-63.069	-10.750	-105.52	
	 39.100	-15.159	-80.731	-23.298	-60.925	-23.346	-60.523	-10.405	-109.33	
	 39.200	-15.128	-87.067	-23.453	-58.904	-23.566	-59.003	-10.129	-113.00	
	 39.300	-15.146	-94.302	-23.510	-56.915	-23.560	-57.318	 -9.942	-116.58	
	 39.400	-15.236	-100.60	-23.616	-55.982	-23.626	-55.121	 -9.821	-120.28	
	 39.500	-15.205	-108.29	-23.770	-54.120	-23.780	-53.434	 -9.699	-123.91	
	 39.600	-14.985	-116.52	-23.713	-50.135	-23.849	-51.561	 -9.629	-127.52	
	 39.700	-14.805	-124.83	-24.022	-48.477	-23.633	-48.837	 -9.664	-131.03	
	 39.800	-14.765	-132.25	-23.875	-45.773	-23.612	-45.488	 -9.693	-134.68	
	 39.900	-14.597	-141.32	-23.927	-44.003	-23.720	-43.408	 -9.870	-137.99	
	 40.000	-14.311	-148.88	-23.452	-39.305	-23.739	-42.131	-10.046	-141.21	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state004_001.txt

