! Date: Monday, June 28, 2004  2:50 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state003_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.003000 mA, Vctl =  5.000 V, Ictl = -0.002000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -4.993	 124.85	-10.626	-17.101	-10.608	-16.861	 -9.291	 51.795	
	 20.100	 -5.000	 123.75	-10.514	-19.578	-10.538	-19.672	 -9.588	 47.602	
	 20.200	 -5.072	 122.14	-10.451	-22.462	-10.427	-22.313	 -9.809	 43.244	
	 20.300	 -5.150	 121.07	-10.388	-24.820	-10.363	-24.932	-10.078	 38.979	
	 20.400	 -5.239	 119.92	-10.297	-27.328	-10.294	-27.490	-10.293	 34.292	
	 20.500	 -5.284	 118.94	-10.232	-29.785	-10.248	-30.019	-10.569	 29.709	
	 20.600	 -5.365	 117.55	-10.154	-32.435	-10.140	-32.521	-10.804	 25.210	
	 20.700	 -5.387	 116.45	-10.088	-34.983	-10.055	-34.890	-11.064	 20.464	
	 20.800	 -5.480	 115.22	 -9.988	-37.514	-10.013	-37.516	-11.244	 15.785	
	 20.900	 -5.538	 114.16	 -9.936	-40.036	 -9.928	-39.968	-11.468	 11.236	
	 21.000	 -5.605	 112.88	 -9.864	-42.682	 -9.852	-42.459	-11.611	  6.154	
	 21.100	 -5.661	 111.83	 -9.826	-44.960	 -9.797	-44.841	-11.824	  1.317	
	 21.200	 -5.739	 110.41	 -9.733	-47.525	 -9.750	-47.444	-11.958	 -3.481	
	 21.300	 -5.801	 109.37	 -9.702	-49.798	 -9.665	-49.850	-12.081	 -8.410	
	 21.400	 -5.878	 108.20	 -9.607	-52.370	 -9.612	-52.313	-12.165	-13.532	
	 21.500	 -5.912	 107.20	 -9.556	-54.701	 -9.519	-54.844	-12.275	-18.950	
	 21.600	 -5.989	 105.86	 -9.438	-57.370	 -9.470	-57.317	-12.323	-24.028	
	 21.700	 -6.052	 104.87	 -9.421	-59.578	 -9.406	-59.786	-12.444	-29.210	
	 21.800	 -6.086	 103.53	 -9.327	-62.111	 -9.343	-62.178	-12.481	-34.302	
	 21.900	 -6.148	 102.47	 -9.294	-64.539	 -9.282	-64.663	-12.541	-39.254	
	 22.000	 -6.194	 101.01	 -9.209	-67.105	 -9.227	-67.122	-12.490	-44.017	
	 22.100	 -6.284	 99.856	 -9.180	-69.439	 -9.169	-69.515	-12.541	-48.971	
	 22.200	 -6.322	 98.544	 -9.103	-71.955	 -9.127	-71.815	-12.518	-53.720	
	 22.300	 -6.424	 97.443	 -9.079	-74.296	 -9.053	-74.227	-12.497	-58.428	
	 22.400	 -6.481	 95.918	 -8.985	-76.721	 -8.996	-76.718	-12.434	-62.639	
	 22.500	 -6.586	 94.950	 -8.970	-79.071	 -8.956	-79.163	-12.380	-67.408	
	 22.600	 -6.663	 93.685	 -8.907	-81.231	 -8.892	-81.587	-12.300	-71.715	
	 22.700	 -6.741	 92.717	 -8.872	-83.910	 -8.850	-83.827	-12.230	-76.294	
	 22.800	 -6.790	 91.546	 -8.792	-86.207	 -8.782	-86.273	-12.141	-80.408	
	 22.900	 -6.887	 90.306	 -8.759	-88.678	 -8.755	-88.768	-12.118	-85.099	
	 23.000	 -6.948	 88.949	 -8.708	-90.991	 -8.726	-91.114	-12.039	-89.154	
	 23.100	 -7.026	 88.003	 -8.667	-93.404	 -8.680	-93.453	-11.987	-93.164	
	 23.200	 -7.070	 86.485	 -8.616	-95.786	 -8.627	-95.735	-11.943	-96.915	
	 23.300	 -7.158	 85.397	 -8.600	-98.241	 -8.584	-98.090	-11.880	-100.89	
	 23.400	 -7.220	 83.835	 -8.553	-100.45	 -8.541	-100.36	-11.824	-104.29	
	 23.500	 -7.327	 82.699	 -8.517	-102.70	 -8.485	-102.73	-11.766	-108.08	
	 23.600	 -7.377	 81.511	 -8.427	-105.03	 -8.446	-104.98	-11.738	-111.25	
	 23.700	 -7.515	 80.066	 -8.399	-107.50	 -8.390	-107.38	-11.651	-115.04	
	 23.800	 -7.583	 78.481	 -8.340	-109.78	 -8.345	-109.91	-11.634	-118.47	
	 23.900	 -7.718	 77.333	 -8.304	-112.38	 -8.299	-112.33	-11.569	-122.00	
	 24.000	 -7.796	 76.057	 -8.251	-114.54	 -8.255	-114.80	-11.560	-125.33	
	 24.100	 -7.928	 74.708	 -8.223	-117.16	 -8.223	-117.12	-11.507	-128.95	
	 24.200	 -8.035	 73.487	 -8.171	-119.47	 -8.182	-119.61	-11.528	-132.14	
	 24.300	 -8.164	 72.385	 -8.123	-122.01	 -8.144	-122.03	-11.536	-136.07	
	 24.400	 -8.258	 71.189	 -8.096	-124.33	 -8.106	-124.48	-11.645	-139.27	
	 24.500	 -8.373	 69.878	 -8.070	-126.94	 -8.079	-127.04	-11.764	-142.27	
	 24.600	 -8.445	 68.667	 -8.033	-129.45	 -8.042	-129.42	-11.868	-145.22	
	 24.700	 -8.636	 67.286	 -8.014	-132.12	 -8.009	-131.98	-11.966	-148.50	
	 24.800	 -8.734	 66.168	 -7.968	-134.80	 -7.978	-134.61	-12.179	-151.54	
	 24.900	 -8.894	 65.031	 -7.988	-137.54	 -7.977	-137.43	-12.459	-154.52	
	 25.000	 -8.984	 64.132	 -8.013	-140.28	 -8.006	-140.30	-12.880	-157.34	
	 25.100	 -9.155	 62.911	 -8.076	-143.27	 -8.061	-143.18	-13.371	-159.38	
	 25.200	 -9.258	 61.888	 -8.137	-145.86	 -8.125	-146.12	-13.975	-160.41	
	 25.300	 -9.395	 61.106	 -8.258	-148.75	 -8.254	-148.67	-14.665	-160.13	
	 25.400	 -9.447	 60.431	 -8.423	-151.19	 -8.420	-151.29	-15.424	-156.94	
	 25.500	 -9.550	 59.232	 -8.636	-153.64	 -8.622	-153.40	-15.821	-150.78	
	 25.600	 -9.515	 58.549	 -8.861	-155.29	 -8.876	-155.29	-15.697	-142.74	
	 25.700	 -9.571	 57.272	 -9.127	-156.33	 -9.136	-156.27	-14.717	-135.65	
	 25.800	 -9.485	 56.059	 -9.326	-156.23	 -9.319	-156.28	-13.351	-132.93	
	 25.900	 -9.489	 53.869	 -9.354	-156.06	 -9.368	-155.95	-11.954	-134.31	
	 26.000	 -9.486	 51.327	 -9.219	-155.66	 -9.240	-155.67	-10.903	-138.87	
	 26.100	 -9.602	 48.579	 -8.989	-156.31	 -9.013	-156.07	-10.111	-144.46	
	 26.200	 -9.812	 46.440	 -8.752	-157.30	 -8.738	-157.18	 -9.696	-150.22	
	 26.300	-10.013	 43.663	 -8.474	-159.19	 -8.472	-159.25	 -9.428	-155.79	
	 26.400	-10.168	 41.867	 -8.285	-161.19	 -8.264	-161.30	 -9.328	-160.67	
	 26.500	-10.408	 39.561	 -8.131	-163.55	 -8.088	-163.56	 -9.308	-164.86	
	 26.600	-10.607	 37.696	 -7.961	-165.79	 -7.943	-165.95	 -9.315	-168.75	
	 26.700	-10.838	 35.013	 -7.853	-168.39	 -7.803	-168.48	 -9.275	-172.06	
	 26.800	-11.096	 33.500	 -7.745	-170.64	 -7.704	-170.84	 -9.272	-175.62	
	 26.900	-11.370	 31.240	 -7.611	-173.33	 -7.616	-173.29	 -9.251	-179.06	
	 27.000	-11.608	 29.861	 -7.556	-175.50	 -7.538	-175.64	 -9.358	 177.38	
	 27.100	-11.866	 27.876	 -7.436	-177.96	 -7.453	-178.08	 -9.414	 174.45	
	 27.200	-12.146	 25.989	 -7.366	 179.51	 -7.367	 179.62	 -9.531	 171.51	
	 27.300	-12.412	 23.966	 -7.281	 177.00	 -7.294	 177.19	 -9.621	 168.67	
	 27.400	-12.662	 22.369	 -7.240	 174.68	 -7.236	 174.73	 -9.732	 165.82	
	 27.500	-12.927	 20.266	 -7.165	 172.08	 -7.177	 172.39	 -9.847	 163.38	
	 27.600	-13.150	 18.540	 -7.119	 169.80	 -7.102	 170.02	 -9.972	 160.66	
	 27.700	-13.378	 16.015	 -7.065	 167.41	 -7.059	 167.61	-10.080	 158.32	
	 27.800	-13.762	 13.524	 -7.005	 165.04	 -6.991	 165.04	-10.250	 155.54	
	 27.900	-14.126	 10.889	 -6.945	 162.47	 -6.950	 162.52	-10.408	 153.15	
	 28.000	-14.490	  9.392	 -6.922	 160.10	 -6.903	 160.01	-10.559	 150.60	
	 28.100	-14.762	  7.030	 -6.862	 157.70	 -6.881	 157.58	-10.742	 148.55	
	 28.200	-15.087	  4.857	 -6.834	 155.18	 -6.841	 155.00	-10.903	 146.08	
	 28.300	-15.370	  1.768	 -6.764	 152.74	 -6.787	 152.58	-11.084	 143.89	
	 28.400	-15.874	 -0.882	 -6.745	 150.27	 -6.773	 150.18	-11.241	 141.26	
	 28.500	-16.277	 -2.677	 -6.727	 147.56	 -6.745	 147.77	-11.488	 139.34	
	 28.600	-16.589	 -4.696	 -6.704	 145.19	 -6.713	 145.32	-11.691	 136.45	
	 28.700	-16.901	 -8.323	 -6.663	 142.87	 -6.660	 142.79	-11.927	 134.39	
	 28.800	-17.322	-10.589	 -6.619	 140.31	 -6.610	 140.47	-12.172	 131.92	
	 28.900	-17.795	-14.345	 -6.607	 137.86	 -6.565	 137.93	-12.426	 129.66	
	 29.000	-18.258	-16.822	 -6.550	 135.44	 -6.542	 135.42	-12.744	 127.32	
	 29.100	-18.691	-19.544	 -6.506	 132.87	 -6.495	 132.78	-13.070	 125.13	
	 29.200	-19.134	-22.616	 -6.520	 130.47	 -6.489	 130.42	-13.322	 122.84	
	 29.300	-19.597	-26.278	 -6.454	 127.94	 -6.479	 127.97	-13.654	 120.78	
	 29.400	-19.993	-29.960	 -6.444	 125.49	 -6.438	 125.37	-13.986	 118.17	
	 29.500	-20.610	-33.374	 -6.422	 122.98	 -6.432	 122.85	-14.351	 116.04	
	 29.600	-21.153	-37.114	 -6.416	 120.49	 -6.399	 120.32	-14.746	 113.82	
	 29.700	-21.664	-40.788	 -6.394	 117.85	 -6.389	 117.72	-15.193	 111.65	
	 29.800	-22.047	-44.463	 -6.382	 115.27	 -6.370	 115.23	-15.573	 109.21	
	 29.900	-22.581	-49.440	 -6.388	 112.84	 -6.380	 112.81	-16.071	 107.10	
	 30.000	-23.105	-53.868	 -6.361	 110.25	 -6.364	 110.24	-16.540	 104.83	
	 30.100	-23.764	-57.925	 -6.359	 107.66	 -6.355	 107.84	-17.094	 102.69	
	 30.200	-24.317	-61.706	 -6.345	 105.19	 -6.335	 105.28	-17.600	 100.35	
	 30.300	-24.452	-67.720	 -6.319	 102.55	 -6.317	 102.53	-18.164	 98.367	
	 30.400	-24.672	-74.584	 -6.323	 99.880	 -6.308	 100.06	-18.758	 96.596	
	 30.500	-24.960	-80.620	 -6.324	 97.251	 -6.309	 97.405	-19.389	 93.773	
	 30.600	-26.033	-89.359	 -6.321	 94.707	 -6.302	 94.631	-20.064	 91.220	
	 30.700	-26.312	-93.943	 -6.309	 92.024	 -6.302	 92.024	-20.844	 89.124	
	 30.800	-26.319	-95.996	 -6.318	 89.441	 -6.311	 89.455	-21.557	 85.884	
	 30.900	-26.349	-102.50	 -6.333	 86.763	 -6.328	 86.753	-22.615	 82.840	
	 31.000	-26.569	-110.35	 -6.321	 84.356	 -6.313	 84.181	-23.567	 79.704	
	 31.100	-26.662	-116.40	 -6.336	 81.616	 -6.342	 81.549	-24.638	 76.480	
	 31.200	-27.207	-121.08	 -6.330	 78.810	 -6.346	 79.005	-25.910	 71.944	
	 31.300	-27.113	-125.76	 -6.349	 76.213	 -6.357	 76.194	-27.507	 68.048	
	 31.400	-26.827	-129.32	 -6.334	 73.366	 -6.359	 73.474	-29.221	 60.927	
	 31.500	-26.609	-134.83	 -6.362	 70.831	 -6.365	 70.796	-30.454	 54.202	
	 31.600	-26.539	-140.02	 -6.411	 68.014	 -6.390	 68.051	-32.654	 41.990	
	 31.700	-26.760	-145.02	 -6.427	 65.376	 -6.420	 65.266	-34.506	 20.319	
	 31.800	-26.797	-147.76	 -6.463	 62.574	 -6.445	 62.618	-35.733	 -1.583	
	 31.900	-26.949	-150.30	 -6.490	 59.945	 -6.468	 59.833	-35.371	-30.835	
	 32.000	-26.467	-153.31	 -6.510	 57.041	 -6.516	 56.996	-33.452	-50.307	
	 32.100	-26.199	-158.02	 -6.541	 54.207	 -6.549	 54.103	-31.333	-62.734	
	 32.200	-26.432	-160.56	 -6.579	 51.311	 -6.580	 51.225	-29.736	-70.680	
	 32.300	-26.676	-163.46	 -6.632	 48.379	 -6.618	 48.604	-28.246	-77.095	
	 32.400	-26.636	-163.95	 -6.672	 45.596	 -6.680	 45.752	-26.855	-82.100	
	 32.500	-26.156	-164.66	 -6.746	 42.847	 -6.745	 42.826	-25.566	-86.863	
	 32.600	-26.126	-166.05	 -6.781	 39.851	 -6.770	 39.923	-24.337	-90.133	
	 32.700	-25.954	-169.64	 -6.838	 36.978	 -6.848	 37.020	-23.405	-93.267	
	 32.800	-26.033	-169.72	 -6.908	 33.980	 -6.923	 33.953	-22.445	-95.653	
	 32.900	-25.901	-168.29	 -7.001	 31.021	 -6.988	 31.006	-21.672	-98.070	
	 33.000	-25.264	-167.75	 -7.072	 28.068	 -7.071	 27.930	-20.866	-100.48	
	 33.100	-24.887	-171.24	 -7.143	 24.968	 -7.164	 24.953	-20.160	-103.09	
	 33.200	-24.580	-173.39	 -7.261	 22.050	 -7.274	 21.919	-19.438	-105.22	
	 33.300	-24.554	-176.33	 -7.376	 18.886	 -7.367	 18.832	-18.709	-107.89	
	 33.400	-24.280	-176.58	 -7.477	 15.997	 -7.475	 15.890	-18.191	-110.31	
	 33.500	-23.798	-175.96	 -7.603	 12.782	 -7.623	 12.747	-17.632	-112.51	
	 33.600	-23.079	-178.69	 -7.754	  9.688	 -7.747	  9.673	-17.135	-113.73	
	 33.700	-22.613	 177.24	 -7.894	  6.468	 -7.887	  6.526	-16.482	-116.48	
	 33.800	-22.359	 172.75	 -8.068	  3.337	 -8.068	  3.399	-15.903	-118.98	
	 33.900	-22.243	 171.41	 -8.275	  0.186	 -8.267	  0.256	-15.346	-121.81	
	 34.000	-21.799	 168.44	 -8.499	 -2.809	 -8.459	 -3.060	-14.835	-124.92	
	 34.100	-21.199	 165.30	 -8.704	 -6.099	 -8.673	 -6.034	-14.304	-128.06	
	 34.200	-20.603	 160.14	 -8.949	 -9.046	 -8.923	 -9.060	-13.894	-131.47	
	 34.300	-20.446	 155.51	 -9.210	-11.851	 -9.202	-11.874	-13.509	-135.36	
	 34.400	-20.190	 150.93	 -9.494	-14.552	 -9.488	-14.687	-13.159	-139.24	
	 34.500	-19.812	 147.21	 -9.759	-17.359	 -9.753	-17.288	-12.843	-143.34	
	 34.600	-19.435	 142.80	-10.042	-19.752	-10.054	-19.837	-12.601	-147.76	
	 34.700	-18.959	 136.82	-10.381	-22.244	-10.384	-22.187	-12.388	-152.21	
	 34.800	-18.763	 129.36	-10.667	-24.456	-10.667	-24.301	-12.294	-156.83	
	 34.900	-18.681	 124.12	-10.968	-26.353	-10.964	-26.335	-12.197	-161.37	
	 35.000	-18.641	 119.27	-11.293	-28.214	-11.254	-28.356	-12.196	-166.60	
	 35.100	-18.531	 114.11	-11.550	-29.902	-11.518	-30.144	-12.276	-171.30	
	 35.200	-18.309	 108.12	-11.809	-31.679	-11.793	-31.568	-12.386	-176.05	
	 35.300	-18.154	 101.37	-11.999	-33.130	-12.021	-33.237	-12.527	 178.98	
	 35.400	-18.138	 95.092	-12.214	-34.574	-12.216	-34.673	-12.794	 173.56	
	 35.500	-18.395	 89.217	-12.344	-36.425	-12.349	-36.360	-13.137	 168.07	
	 35.600	-18.502	 85.098	-12.549	-38.317	-12.491	-38.252	-13.692	 162.92	
	 35.700	-18.368	 81.187	-12.688	-39.983	-12.646	-40.248	-14.240	 158.05	
	 35.800	-18.222	 75.430	-12.793	-42.229	-12.765	-42.225	-15.029	 152.60	
	 35.900	-18.225	 69.999	-12.929	-45.075	-12.925	-44.966	-15.843	 148.49	
	 36.000	-18.369	 64.886	-13.078	-47.588	-13.063	-47.606	-16.872	 143.70	
	 36.100	-18.529	 60.215	-13.296	-50.383	-13.284	-50.520	-17.979	 139.19	
	 36.200	-18.256	 57.525	-13.468	-53.305	-13.461	-53.349	-19.476	 135.43	
	 36.300	-18.147	 52.458	-13.722	-56.320	-13.728	-56.423	-21.235	 131.96	
	 36.400	-18.057	 47.198	-14.041	-59.519	-14.012	-59.804	-23.740	 130.48	
	 36.500	-18.147	 41.744	-14.352	-62.766	-14.396	-62.722	-26.988	 133.20	
	 36.600	-18.103	 37.816	-14.715	-65.678	-14.719	-65.675	-31.374	 145.36	
	 36.700	-18.054	 35.225	-15.136	-68.843	-15.134	-68.811	-35.058	-173.39	
	 36.800	-17.826	 32.038	-15.598	-71.851	-15.643	-71.952	-31.703	-124.55	
	 36.900	-17.776	 28.018	-16.134	-74.440	-16.145	-74.346	-27.139	-108.26	
	 37.000	-17.590	 24.852	-16.649	-76.514	-16.645	-76.901	-23.813	-106.52	
	 37.100	-17.391	 20.789	-17.268	-78.923	-17.234	-78.826	-21.330	-107.60	
	 37.200	-17.244	 17.509	-17.875	-81.257	-17.863	-81.051	-19.453	-110.77	
	 37.300	-16.899	 14.143	-18.472	-81.950	-18.491	-82.635	-17.968	-113.89	
	 37.400	-16.642	 10.584	-19.071	-83.488	-19.198	-83.566	-16.716	-117.86	
	 37.500	-16.237	  5.305	-19.754	-84.749	-19.762	-84.432	-15.664	-121.72	
	 37.600	-16.109	  0.516	-20.392	-84.545	-20.381	-85.021	-14.742	-125.83	
	 37.700	-15.962	 -3.251	-21.050	-84.510	-20.992	-85.451	-13.935	-130.22	
	 37.800	-15.766	 -7.584	-21.624	-84.953	-21.631	-85.481	-13.244	-134.50	
	 37.900	-15.530	-12.733	-22.241	-85.003	-22.229	-84.859	-12.581	-138.72	
	 38.000	-15.349	-17.995	-22.894	-84.995	-22.849	-84.681	-12.010	-143.40	
	 38.100	-15.244	-23.271	-23.400	-83.685	-23.471	-84.076	-11.509	-147.87	
	 38.200	-15.291	-28.375	-23.878	-82.696	-23.881	-82.919	-11.116	-152.41	
	 38.300	-15.162	-32.882	-24.506	-80.625	-24.465	-81.834	-10.773	-156.45	
	 38.400	-15.094	-37.602	-25.027	-78.220	-25.059	-79.994	-10.403	-160.44	
	 38.500	-15.100	-43.576	-25.648	-77.659	-25.596	-78.530	-10.080	-165.04	
	 38.600	-15.099	-50.062	-25.935	-75.486	-25.964	-76.104	 -9.795	-169.52	
	 38.700	-15.218	-55.837	-26.309	-73.413	-26.464	-73.706	 -9.543	-173.76	
	 38.800	-15.298	-60.626	-26.774	-71.707	-26.874	-70.703	 -9.366	-177.92	
	 38.900	-15.400	-66.397	-27.042	-66.948	-27.041	-68.134	 -9.143	 178.31	
	 39.000	-15.306	-72.800	-27.350	-68.635	-27.460	-66.050	 -8.899	 173.78	
	 39.100	-15.295	-79.988	-27.883	-64.391	-27.658	-62.995	 -8.718	 170.08	
	 39.200	-15.300	-86.223	-27.540	-59.966	-27.862	-60.445	 -8.515	 166.04	
	 39.300	-15.351	-94.218	-27.701	-59.108	-27.951	-57.328	 -8.345	 161.81	
	 39.400	-15.434	-100.45	-27.880	-55.160	-27.899	-54.966	 -8.150	 157.52	
	 39.500	-15.389	-109.09	-28.103	-52.448	-28.151	-53.616	 -8.087	 153.20	
	 39.600	-15.127	-116.68	-28.361	-48.086	-28.198	-52.429	 -7.957	 149.69	
	 39.700	-15.084	-123.85	-28.638	-45.806	-28.315	-48.200	 -7.859	 145.81	
	 39.800	-14.892	-134.15	-28.511	-42.714	-28.083	-44.024	 -7.694	 141.56	
	 39.900	-14.640	-142.28	-28.579	-38.212	-28.563	-38.056	 -7.583	 137.75	
	 40.000	-14.489	-150.47	-29.059	-35.969	-28.494	-35.617	 -7.528	 134.30	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state003_001.txt

