! Date: Monday, June 28, 2004  2:50 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state002_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.004000 mA, Vctl =  5.000 V, Ictl = -0.003000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -4.823	 125.28	-11.076	-26.137	-11.029	-25.958	 -8.170	 21.464	
	 20.100	 -4.822	 124.06	-10.971	-28.404	-10.965	-28.521	 -8.290	 17.872	
	 20.200	 -4.886	 122.39	-10.893	-31.079	-10.871	-31.223	 -8.357	 14.033	
	 20.300	 -4.969	 121.14	-10.846	-33.281	-10.837	-33.523	 -8.467	 10.765	
	 20.400	 -5.054	 120.02	-10.739	-35.881	-10.744	-36.073	 -8.509	  6.942	
	 20.500	 -5.089	 118.94	-10.697	-38.212	-10.697	-38.243	 -8.608	  3.498	
	 20.600	 -5.165	 117.51	-10.595	-40.656	-10.601	-40.647	 -8.668	 -0.049	
	 20.700	 -5.183	 116.36	-10.540	-42.854	-10.518	-43.007	 -8.785	 -3.436	
	 20.800	 -5.249	 115.03	-10.414	-45.461	-10.428	-45.278	 -8.806	 -6.730	
	 20.900	 -5.333	 113.82	-10.387	-47.784	-10.383	-47.752	 -8.894	-10.073	
	 21.000	 -5.395	 112.46	-10.303	-50.334	-10.300	-50.230	 -8.897	-13.682	
	 21.100	 -5.431	 111.44	-10.264	-52.467	-10.219	-52.497	 -9.011	-17.059	
	 21.200	 -5.503	 109.97	-10.139	-54.879	-10.154	-54.832	 -9.029	-20.411	
	 21.300	 -5.576	 108.68	-10.123	-57.163	-10.090	-57.364	 -9.089	-23.818	
	 21.400	 -5.645	 107.49	-10.035	-59.573	-10.016	-59.563	 -9.103	-27.076	
	 21.500	 -5.691	 106.40	 -9.961	-61.679	 -9.928	-61.919	 -9.180	-30.860	
	 21.600	 -5.771	 104.95	 -9.878	-64.163	 -9.840	-64.309	 -9.210	-34.208	
	 21.700	 -5.810	 103.85	 -9.795	-66.487	 -9.794	-66.620	 -9.303	-37.631	
	 21.800	 -5.861	 102.48	 -9.688	-68.848	 -9.714	-68.862	 -9.355	-40.834	
	 21.900	 -5.916	 101.26	 -9.642	-71.196	 -9.658	-71.271	 -9.448	-44.116	
	 22.000	 -5.988	 99.746	 -9.552	-73.571	 -9.578	-73.641	 -9.483	-47.306	
	 22.100	 -6.062	 98.453	 -9.496	-75.898	 -9.498	-75.922	 -9.566	-50.610	
	 22.200	 -6.145	 97.102	 -9.431	-78.335	 -9.430	-78.230	 -9.610	-53.740	
	 22.300	 -6.200	 95.831	 -9.376	-80.537	 -9.352	-80.622	 -9.685	-56.959	
	 22.400	 -6.310	 94.180	 -9.272	-82.926	 -9.281	-82.821	 -9.729	-59.905	
	 22.500	 -6.415	 93.043	 -9.226	-85.298	 -9.208	-85.236	 -9.813	-63.245	
	 22.600	 -6.488	 91.822	 -9.143	-87.528	 -9.140	-87.667	 -9.860	-66.222	
	 22.700	 -6.585	 90.570	 -9.095	-89.874	 -9.080	-89.894	 -9.929	-69.559	
	 22.800	 -6.618	 89.270	 -9.002	-92.210	 -9.001	-92.256	-10.006	-72.650	
	 22.900	 -6.762	 88.015	 -8.951	-94.645	 -8.938	-94.752	-10.104	-76.282	
	 23.000	 -6.813	 86.625	 -8.855	-96.929	 -8.907	-97.088	-10.176	-79.161	
	 23.100	 -6.927	 85.473	 -8.842	-99.512	 -8.842	-99.401	-10.322	-82.463	
	 23.200	 -6.975	 83.992	 -8.747	-101.73	 -8.785	-101.79	-10.450	-85.309	
	 23.300	 -7.062	 82.666	 -8.715	-104.12	 -8.699	-104.11	-10.534	-88.695	
	 23.400	 -7.155	 81.032	 -8.642	-106.36	 -8.642	-106.23	-10.696	-91.335	
	 23.500	 -7.295	 79.783	 -8.585	-108.66	 -8.585	-108.64	-10.810	-94.499	
	 23.600	 -7.362	 78.414	 -8.495	-110.94	 -8.514	-110.84	-10.940	-97.028	
	 23.700	 -7.527	 77.022	 -8.453	-113.48	 -8.430	-113.45	-11.065	-100.46	
	 23.800	 -7.602	 75.407	 -8.365	-115.81	 -8.367	-115.84	-11.231	-103.25	
	 23.900	 -7.777	 74.156	 -8.298	-118.31	 -8.299	-118.27	-11.379	-106.27	
	 24.000	 -7.876	 72.659	 -8.217	-120.60	 -8.233	-120.80	-11.570	-109.31	
	 24.100	 -8.048	 71.432	 -8.191	-123.20	 -8.182	-123.25	-11.720	-112.49	
	 24.200	 -8.157	 70.127	 -8.112	-125.70	 -8.122	-125.75	-11.939	-115.31	
	 24.300	 -8.350	 68.944	 -8.050	-128.41	 -8.049	-128.34	-12.186	-119.29	
	 24.400	 -8.464	 67.773	 -7.986	-130.68	 -7.998	-130.94	-12.541	-121.79	
	 24.500	 -8.646	 66.435	 -7.941	-133.40	 -7.941	-133.52	-12.888	-124.44	
	 24.600	 -8.740	 65.129	 -7.902	-136.01	 -7.901	-136.02	-13.279	-127.02	
	 24.700	 -8.972	 63.840	 -7.870	-138.85	 -7.864	-138.70	-13.657	-129.62	
	 24.800	 -9.126	 62.698	 -7.828	-141.70	 -7.825	-141.56	-14.159	-132.03	
	 24.900	 -9.310	 61.627	 -7.805	-144.63	 -7.801	-144.49	-14.773	-133.74	
	 25.000	 -9.462	 60.718	 -7.830	-147.44	 -7.831	-147.50	-15.599	-134.90	
	 25.100	 -9.648	 59.671	 -7.874	-150.65	 -7.870	-150.57	-16.361	-134.13	
	 25.200	 -9.799	 58.915	 -7.941	-153.52	 -7.949	-153.46	-17.198	-131.27	
	 25.300	 -9.968	 58.306	 -8.081	-156.54	 -8.064	-156.44	-17.894	-125.62	
	 25.400	-10.073	 58.125	 -8.264	-159.11	 -8.258	-159.14	-18.040	-116.95	
	 25.500	-10.199	 57.113	 -8.467	-161.69	 -8.480	-161.62	-17.249	-108.19	
	 25.600	-10.094	 56.759	 -8.773	-163.30	 -8.760	-163.39	-15.916	-103.08	
	 25.700	-10.152	 55.662	 -9.060	-164.24	 -9.054	-164.24	-14.329	-103.05	
	 25.800	-10.048	 54.253	 -9.269	-164.01	 -9.280	-164.10	-13.010	-107.12	
	 25.900	-10.002	 51.893	 -9.299	-163.46	 -9.301	-163.46	-11.931	-113.72	
	 26.000	-10.023	 49.256	 -9.123	-162.91	 -9.162	-163.09	-11.325	-121.60	
	 26.100	-10.193	 46.134	 -8.874	-163.32	 -8.881	-163.30	-10.934	-129.58	
	 26.200	-10.404	 43.775	 -8.569	-164.34	 -8.560	-164.39	-10.930	-137.14	
	 26.300	-10.666	 40.861	 -8.280	-166.44	 -8.266	-166.27	-11.056	-143.80	
	 26.400	-10.914	 39.043	 -8.035	-168.56	 -8.012	-168.66	-11.341	-150.10	
	 26.500	-11.194	 36.751	 -7.839	-170.96	 -7.811	-170.92	-11.605	-154.85	
	 26.600	-11.480	 34.939	 -7.653	-173.30	 -7.644	-173.46	-11.876	-159.67	
	 26.700	-11.771	 32.624	 -7.503	-176.02	 -7.494	-176.25	-12.079	-164.04	
	 26.800	-12.137	 30.812	 -7.376	-178.54	 -7.366	-178.80	-12.364	-168.78	
	 26.900	-12.472	 28.854	 -7.247	 178.74	 -7.231	 178.67	-12.630	-173.33	
	 27.000	-12.819	 27.496	 -7.157	 176.23	 -7.146	 176.14	-13.004	-178.14	
	 27.100	-13.171	 25.767	 -7.027	 173.49	 -7.024	 173.49	-13.413	 177.49	
	 27.200	-13.526	 24.013	 -6.960	 170.96	 -6.942	 170.90	-13.826	 173.27	
	 27.300	-13.896	 22.314	 -6.858	 168.17	 -6.862	 168.31	-14.246	 169.16	
	 27.400	-14.291	 21.365	 -6.789	 165.69	 -6.792	 165.64	-14.660	 164.87	
	 27.500	-14.617	 19.759	 -6.714	 162.77	 -6.733	 162.98	-15.133	 160.90	
	 27.600	-14.991	 18.360	 -6.679	 160.30	 -6.683	 160.38	-15.588	 156.28	
	 27.700	-15.321	 16.446	 -6.617	 157.57	 -6.590	 157.87	-16.074	 152.17	
	 27.800	-15.735	 14.535	 -6.564	 154.97	 -6.564	 154.99	-16.646	 147.08	
	 27.900	-16.298	 12.710	 -6.505	 152.28	 -6.501	 152.25	-17.203	 142.56	
	 28.000	-16.807	 12.068	 -6.464	 149.54	 -6.466	 149.61	-17.854	 137.65	
	 28.100	-17.240	 10.987	 -6.408	 146.92	 -6.429	 146.91	-18.390	 132.72	
	 28.200	-17.549	  9.603	 -6.369	 144.32	 -6.410	 144.25	-18.943	 127.04	
	 28.300	-18.028	  7.406	 -6.344	 141.57	 -6.346	 141.54	-19.584	 121.40	
	 28.400	-18.598	  6.485	 -6.328	 138.95	 -6.337	 138.79	-20.207	 114.49	
	 28.500	-19.207	  5.741	 -6.298	 136.24	 -6.318	 136.29	-20.885	 106.90	
	 28.600	-19.704	  5.250	 -6.299	 133.57	 -6.290	 133.72	-21.542	 98.596	
	 28.700	-20.084	  3.533	 -6.259	 130.93	 -6.265	 130.93	-22.121	 90.473	
	 28.800	-20.722	  2.048	 -6.247	 128.15	 -6.228	 128.30	-22.568	 80.454	
	 28.900	-21.200	  2.571	 -6.211	 125.73	 -6.214	 125.61	-23.067	 70.684	
	 29.000	-21.919	  1.302	 -6.220	 122.85	 -6.217	 122.93	-23.247	 59.397	
	 29.100	-22.338	  1.215	 -6.219	 120.42	 -6.187	 120.19	-23.362	 48.633	
	 29.200	-22.719	  1.733	 -6.207	 117.59	 -6.189	 117.65	-23.186	 38.023	
	 29.300	-23.319	 -0.006	 -6.203	 115.11	 -6.205	 115.02	-22.828	 28.573	
	 29.400	-24.027	 -0.904	 -6.212	 112.39	 -6.198	 112.48	-22.277	 18.159	
	 29.500	-24.362	 -0.054	 -6.189	 109.79	 -6.193	 109.80	-21.788	 10.980	
	 29.600	-25.186	  1.845	 -6.195	 107.07	 -6.179	 107.13	-21.168	  2.933	
	 29.700	-25.518	  1.631	 -6.191	 104.47	 -6.200	 104.48	-20.599	 -4.104	
	 29.800	-25.907	  1.310	 -6.197	 101.81	 -6.192	 101.76	-19.886	-10.301	
	 29.900	-26.527	 -0.955	 -6.211	 99.270	 -6.200	 99.191	-19.395	-15.665	
	 30.000	-27.041	  0.201	 -6.249	 96.688	 -6.216	 96.572	-18.757	-21.190	
	 30.100	-27.657	  2.013	 -6.224	 93.912	 -6.233	 93.994	-18.334	-26.323	
	 30.200	-27.648	  1.887	 -6.245	 91.306	 -6.262	 91.335	-17.789	-30.443	
	 30.300	-27.501	  1.035	 -6.278	 88.821	 -6.248	 88.677	-17.332	-34.420	
	 30.400	-28.154	 -3.240	 -6.279	 86.022	 -6.283	 86.082	-16.871	-38.419	
	 30.500	-29.155	 -5.866	 -6.284	 83.192	 -6.287	 83.286	-16.510	-41.678	
	 30.600	-29.729	 -3.008	 -6.290	 80.815	 -6.310	 80.621	-16.191	-44.868	
	 30.700	-29.666	 -0.880	 -6.328	 78.136	 -6.323	 78.152	-15.767	-47.272	
	 30.800	-29.417	 -6.081	 -6.316	 75.311	 -6.334	 75.403	-15.316	-49.974	
	 30.900	-29.450	-10.768	 -6.351	 72.840	 -6.359	 72.724	-15.020	-53.292	
	 31.000	-30.184	-16.126	 -6.360	 69.998	 -6.383	 70.110	-14.662	-55.724	
	 31.100	-30.624	-15.468	 -6.395	 67.603	 -6.412	 67.491	-14.361	-58.187	
	 31.200	-30.569	-16.327	 -6.433	 64.749	 -6.442	 64.885	-14.028	-60.440	
	 31.300	-29.859	-22.084	 -6.448	 62.284	 -6.441	 62.049	-13.696	-63.006	
	 31.400	-29.960	-27.618	 -6.471	 59.384	 -6.472	 59.257	-13.483	-65.718	
	 31.500	-30.174	-36.101	 -6.554	 56.454	 -6.510	 56.598	-13.224	-67.489	
	 31.600	-30.241	-43.315	 -6.567	 53.814	 -6.544	 53.750	-13.013	-69.332	
	 31.700	-30.072	-44.680	 -6.628	 51.284	 -6.605	 51.081	-12.757	-71.635	
	 31.800	-29.814	-50.624	 -6.648	 48.311	 -6.650	 48.275	-12.541	-73.727	
	 31.900	-29.000	-55.596	 -6.688	 45.764	 -6.674	 45.680	-12.387	-75.490	
	 32.000	-29.017	-64.558	 -6.742	 42.853	 -6.733	 42.769	-12.168	-77.392	
	 32.100	-28.389	-70.188	 -6.771	 40.081	 -6.786	 39.964	-11.996	-78.827	
	 32.200	-28.302	-75.916	 -6.828	 37.234	 -6.835	 37.191	-11.812	-80.263	
	 32.300	-27.759	-78.796	 -6.892	 34.303	 -6.891	 34.500	-11.615	-81.996	
	 32.400	-27.004	-86.364	 -6.939	 31.494	 -6.945	 31.661	-11.416	-83.481	
	 32.500	-26.190	-92.800	 -7.019	 28.692	 -7.003	 28.757	-11.199	-85.180	
	 32.600	-26.026	-98.734	 -7.103	 25.908	 -7.071	 25.874	-11.011	-86.875	
	 32.700	-25.692	-103.34	 -7.163	 22.754	 -7.118	 22.992	-10.797	-88.319	
	 32.800	-24.978	-107.43	 -7.227	 19.901	 -7.224	 19.918	-10.658	-89.918	
	 32.900	-24.319	-110.47	 -7.308	 16.974	 -7.290	 16.919	-10.482	-91.864	
	 33.000	-23.682	-117.28	 -7.417	 14.079	 -7.397	 13.855	-10.331	-93.261	
	 33.100	-23.180	-124.28	 -7.506	 11.180	 -7.517	 10.985	-10.187	-95.093	
	 33.200	-22.881	-129.40	 -7.621	  8.166	 -7.613	  8.069	-10.028	-96.674	
	 33.300	-22.462	-132.74	 -7.707	  5.324	 -7.728	  5.113	 -9.877	-98.587	
	 33.400	-22.113	-136.07	 -7.865	  2.099	 -7.853	  2.145	 -9.780	-100.07	
	 33.500	-21.339	-141.65	 -7.953	 -0.753	 -8.001	 -0.859	 -9.696	-101.63	
	 33.600	-20.867	-148.10	 -8.124	 -3.949	 -8.125	 -3.882	 -9.501	-103.24	
	 33.700	-20.492	-154.32	 -8.291	 -6.953	 -8.270	 -6.835	 -9.325	-105.04	
	 33.800	-20.395	-160.18	 -8.457	-10.023	 -8.434	-10.048	 -9.214	-106.73	
	 33.900	-20.172	-164.49	 -8.638	-13.084	 -8.619	-13.101	 -9.058	-108.92	
	 34.000	-19.767	-168.96	 -8.832	-16.127	 -8.818	-16.139	 -8.936	-110.95	
	 34.100	-19.417	-174.37	 -9.059	-19.167	 -9.029	-19.231	 -8.824	-113.51	
	 34.200	-19.010	 178.70	 -9.294	-22.069	 -9.265	-22.130	 -8.781	-115.95	
	 34.300	-18.924	 172.39	 -9.533	-24.878	 -9.528	-24.907	 -8.755	-118.54	
	 34.400	-18.764	 167.07	 -9.774	-27.413	 -9.787	-27.573	 -8.767	-121.06	
	 34.500	-18.590	 161.65	-10.037	-30.073	-10.021	-30.102	 -8.794	-123.88	
	 34.600	-18.338	 156.20	-10.297	-32.644	-10.329	-32.575	 -8.908	-126.68	
	 34.700	-18.040	 149.01	-10.586	-35.153	-10.588	-35.022	 -9.060	-129.41	
	 34.800	-18.018	 142.32	-10.834	-37.406	-10.837	-37.365	 -9.311	-131.81	
	 34.900	-18.021	 135.82	-11.117	-39.548	-11.090	-39.446	 -9.526	-134.30	
	 35.000	-18.021	 130.40	-11.359	-41.450	-11.366	-41.451	 -9.877	-136.53	
	 35.100	-18.015	 124.08	-11.629	-43.369	-11.613	-43.429	-10.293	-138.53	
	 35.200	-17.813	 117.85	-11.836	-45.148	-11.819	-45.407	-10.749	-139.80	
	 35.300	-17.781	 111.94	-12.024	-47.393	-12.011	-47.154	-11.231	-140.78	
	 35.400	-17.970	 104.66	-12.215	-49.225	-12.168	-49.247	-11.827	-141.29	
	 35.500	-18.200	 98.877	-12.391	-51.498	-12.333	-51.490	-12.439	-141.11	
	 35.600	-18.311	 94.462	-12.542	-53.794	-12.474	-53.794	-13.106	-139.19	
	 35.700	-18.218	 90.049	-12.674	-56.340	-12.662	-56.176	-13.615	-135.69	
	 35.800	-18.012	 83.954	-12.811	-58.766	-12.841	-58.839	-14.019	-131.39	
	 35.900	-17.959	 78.388	-13.053	-62.037	-13.047	-61.926	-14.088	-127.02	
	 36.000	-18.179	 72.975	-13.161	-64.756	-13.245	-64.735	-14.092	-121.91	
	 36.100	-18.205	 67.748	-13.467	-67.914	-13.472	-67.983	-13.850	-117.76	
	 36.200	-18.076	 64.517	-13.747	-71.081	-13.762	-70.873	-13.422	-113.65	
	 36.300	-17.843	 58.852	-14.064	-74.193	-14.063	-74.364	-12.856	-111.16	
	 36.400	-17.852	 52.835	-14.399	-77.799	-14.462	-77.661	-12.252	-109.42	
	 36.500	-17.840	 47.094	-14.862	-80.626	-14.840	-80.473	-11.624	-108.71	
	 36.600	-17.929	 43.104	-15.336	-84.302	-15.279	-83.755	-11.071	-108.60	
	 36.700	-17.765	 39.953	-15.745	-86.872	-15.792	-86.579	-10.476	-109.35	
	 36.800	-17.616	 35.843	-16.356	-89.181	-16.317	-89.865	-10.020	-110.68	
	 36.900	-17.550	 31.685	-16.935	-91.927	-16.910	-92.136	 -9.533	-112.15	
	 37.000	-17.406	 27.521	-17.503	-93.801	-17.527	-94.774	 -9.131	-113.80	
	 37.100	-17.169	 23.061	-18.253	-95.897	-18.185	-96.190	 -8.737	-115.90	
	 37.200	-17.050	 19.862	-18.865	-97.008	-18.800	-98.210	 -8.424	-118.45	
	 37.300	-16.836	 15.577	-19.517	-98.413	-19.476	-99.330	 -8.141	-120.76	
	 37.400	-16.559	 11.968	-20.089	-99.381	-20.216	-99.395	 -7.949	-123.22	
	 37.500	-16.192	  7.026	-20.822	-99.207	-20.803	-100.08	 -7.743	-125.63	
	 37.600	-15.980	  1.830	-21.460	-100.74	-21.479	-100.42	 -7.543	-128.19	
	 37.700	-15.983	 -2.452	-22.235	-99.087	-22.087	-100.23	 -7.383	-130.84	
	 37.800	-15.723	 -7.277	-22.800	-99.398	-22.748	-99.424	 -7.256	-133.79	
	 37.900	-15.551	-12.157	-23.503	-98.500	-23.357	-98.343	 -7.151	-136.26	
	 38.000	-15.334	-16.845	-23.815	-96.901	-23.736	-96.861	 -7.023	-139.14	
	 38.100	-15.294	-22.940	-24.231	-95.717	-24.420	-96.085	 -6.972	-142.17	
	 38.200	-15.269	-28.154	-25.027	-93.955	-24.891	-95.066	 -7.015	-145.25	
	 38.300	-15.183	-33.162	-25.284	-93.031	-25.541	-92.617	 -6.993	-148.08	
	 38.400	-15.216	-37.508	-25.958	-89.818	-25.917	-91.419	 -7.017	-150.94	
	 38.500	-15.215	-43.295	-26.408	-90.727	-26.378	-88.624	 -7.050	-154.09	
	 38.600	-15.110	-49.797	-26.655	-85.994	-26.720	-86.690	 -7.145	-157.33	
	 38.700	-15.225	-55.600	-26.756	-85.221	-27.096	-84.093	 -7.243	-160.22	
	 38.800	-15.316	-60.925	-27.340	-81.301	-27.248	-81.079	 -7.360	-163.09	
	 38.900	-15.387	-66.309	-27.620	-78.885	-27.664	-79.490	 -7.478	-166.22	
	 39.000	-15.390	-73.002	-28.060	-76.660	-27.934	-76.065	 -7.586	-169.46	
	 39.100	-15.315	-80.254	-27.967	-73.136	-27.946	-73.257	 -7.720	-172.52	
	 39.200	-15.308	-86.476	-27.664	-69.712	-27.935	-70.194	 -7.888	-175.87	
	 39.300	-15.406	-94.098	-28.108	-67.316	-28.151	-69.101	 -8.060	-179.35	
	 39.400	-15.370	-100.95	-28.065	-69.953	-28.253	-65.929	 -8.331	 176.69	
	 39.500	-15.423	-108.62	-28.245	-64.793	-28.269	-64.511	 -8.573	 173.14	
	 39.600	-15.117	-116.82	-28.299	-61.642	-28.264	-61.739	 -8.869	 169.51	
	 39.700	-14.950	-124.98	-27.793	-58.200	-27.963	-59.724	 -9.220	 165.67	
	 39.800	-15.004	-133.71	-27.877	-55.839	-27.862	-56.811	 -9.493	 161.50	
	 39.900	-14.749	-142.89	-28.223	-51.231	-28.406	-52.313	 -9.922	 157.38	
	 40.000	-14.389	-150.88	-27.854	-51.423	-28.069	-48.874	-10.383	 153.76	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state002_001.txt

