! Date: Monday, June 28, 2004  2:50 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state001_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.003000 mA, Vctl =  5.000 V, Ictl = -0.003000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -4.590	 125.73	-11.651	-53.933	-11.642	-53.995	 -6.126	-54.430	
	 20.100	 -4.580	 124.60	-11.551	-55.960	-11.564	-56.319	 -6.175	-57.056	
	 20.200	 -4.637	 122.85	-11.475	-58.476	-11.510	-58.593	 -6.174	-59.746	
	 20.300	 -4.703	 121.56	-11.435	-60.472	-11.438	-60.543	 -6.201	-62.021	
	 20.400	 -4.786	 120.32	-11.372	-62.676	-11.374	-62.680	 -6.170	-64.558	
	 20.500	 -4.799	 119.24	-11.311	-64.717	-11.346	-64.735	 -6.207	-66.972	
	 20.600	 -4.880	 117.65	-11.248	-66.900	-11.251	-66.548	 -6.163	-69.403	
	 20.700	 -4.883	 116.52	-11.185	-68.818	-11.170	-68.709	 -6.188	-71.825	
	 20.800	 -4.937	 115.12	-11.101	-71.024	-11.090	-70.835	 -6.171	-74.189	
	 20.900	 -5.021	 113.86	-11.051	-73.137	-11.015	-73.109	 -6.187	-76.543	
	 21.000	 -5.059	 112.37	-10.980	-75.318	-10.955	-75.216	 -6.123	-78.993	
	 21.100	 -5.132	 111.20	-10.924	-77.119	-10.885	-77.207	 -6.171	-81.634	
	 21.200	 -5.196	 109.76	-10.834	-79.303	-10.829	-79.464	 -6.155	-84.012	
	 21.300	 -5.256	 108.51	-10.805	-81.327	-10.767	-81.545	 -6.191	-86.447	
	 21.400	 -5.317	 107.04	-10.720	-83.481	-10.734	-83.500	 -6.198	-88.636	
	 21.500	 -5.365	 105.96	-10.654	-85.342	-10.642	-85.497	 -6.207	-91.120	
	 21.600	 -5.428	 104.44	-10.547	-87.334	-10.577	-87.382	 -6.200	-93.467	
	 21.700	 -5.483	 103.18	-10.474	-89.284	-10.481	-89.486	 -6.256	-95.936	
	 21.800	 -5.520	 101.83	-10.375	-91.560	-10.405	-91.388	 -6.274	-97.989	
	 21.900	 -5.601	 100.51	-10.308	-93.577	-10.320	-93.498	 -6.304	-100.27	
	 22.000	 -5.647	 98.931	-10.226	-95.684	-10.236	-95.525	 -6.283	-102.41	
	 22.100	 -5.733	 97.569	-10.162	-97.864	-10.159	-97.689	 -6.323	-104.82	
	 22.200	 -5.797	 96.131	-10.106	-99.864	-10.092	-99.786	 -6.346	-106.98	
	 22.300	 -5.893	 94.738	-10.042	-101.89	 -9.984	-101.84	 -6.377	-109.37	
	 22.400	 -5.976	 93.085	 -9.924	-104.07	 -9.902	-104.00	 -6.373	-111.50	
	 22.500	 -6.069	 91.906	 -9.870	-106.14	 -9.823	-106.37	 -6.417	-114.08	
	 22.600	 -6.171	 90.467	 -9.769	-108.25	 -9.753	-108.47	 -6.456	-116.22	
	 22.700	 -6.248	 89.231	 -9.701	-110.45	 -9.703	-110.42	 -6.515	-118.68	
	 22.800	 -6.274	 87.658	 -9.616	-112.43	 -9.617	-112.61	 -6.557	-120.88	
	 22.900	 -6.424	 86.272	 -9.554	-114.94	 -9.539	-114.87	 -6.618	-123.50	
	 23.000	 -6.492	 85.009	 -9.437	-116.87	 -9.498	-117.11	 -6.691	-125.55	
	 23.100	 -6.610	 83.790	 -9.411	-119.28	 -9.408	-119.09	 -6.756	-127.99	
	 23.200	 -6.656	 82.044	 -9.313	-121.38	 -9.339	-121.19	 -6.850	-129.99	
	 23.300	 -6.765	 80.781	 -9.261	-123.50	 -9.253	-123.27	 -6.904	-132.43	
	 23.400	 -6.832	 79.093	 -9.153	-125.72	 -9.169	-125.44	 -7.005	-134.39	
	 23.500	 -6.981	 77.533	 -9.113	-127.91	 -9.086	-127.66	 -7.078	-136.93	
	 23.600	 -7.063	 76.204	 -9.017	-130.04	 -9.000	-129.97	 -7.185	-138.87	
	 23.700	 -7.226	 74.619	 -8.917	-132.44	 -8.923	-132.35	 -7.267	-141.68	
	 23.800	 -7.312	 73.171	 -8.829	-134.56	 -8.829	-134.69	 -7.385	-143.81	
	 23.900	 -7.482	 71.779	 -8.774	-136.96	 -8.772	-137.09	 -7.495	-146.18	
	 24.000	 -7.592	 70.120	 -8.677	-139.34	 -8.703	-139.52	 -7.660	-148.49	
	 24.100	 -7.773	 68.726	 -8.620	-141.75	 -8.629	-141.98	 -7.768	-151.03	
	 24.200	 -7.879	 67.389	 -8.539	-144.14	 -8.548	-144.33	 -7.953	-153.35	
	 24.300	 -8.090	 66.272	 -8.481	-146.75	 -8.496	-146.82	 -8.146	-156.22	
	 24.400	 -8.169	 64.726	 -8.401	-149.19	 -8.424	-149.35	 -8.432	-158.58	
	 24.500	 -8.392	 63.651	 -8.366	-151.96	 -8.358	-151.97	 -8.719	-160.88	
	 24.600	 -8.469	 62.318	 -8.289	-154.44	 -8.299	-154.61	 -9.060	-163.03	
	 24.700	 -8.707	 60.860	 -8.267	-157.44	 -8.253	-157.30	 -9.408	-165.35	
	 24.800	 -8.866	 59.760	 -8.218	-160.28	 -8.214	-160.25	 -9.856	-167.56	
	 24.900	 -9.066	 58.812	 -8.214	-163.50	 -8.198	-163.33	-10.396	-169.37	
	 25.000	 -9.175	 57.859	 -8.251	-166.56	 -8.228	-166.65	-11.092	-170.62	
	 25.100	 -9.378	 56.811	 -8.326	-169.86	 -8.295	-169.75	-11.868	-170.78	
	 25.200	 -9.507	 56.047	 -8.444	-172.82	 -8.435	-173.01	-12.742	-169.35	
	 25.300	 -9.671	 55.489	 -8.648	-176.11	 -8.600	-176.10	-13.668	-165.20	
	 25.400	 -9.689	 54.836	 -8.882	-178.73	 -8.875	-178.93	-14.344	-156.94	
	 25.500	 -9.728	 53.847	 -9.217	 178.55	 -9.222	 178.48	-14.208	-146.64	
	 25.600	 -9.666	 52.819	 -9.631	 176.96	 -9.614	 176.80	-13.252	-138.06	
	 25.700	 -9.677	 51.342	-10.060	 176.64	-10.067	 176.55	-11.788	-133.78	
	 25.800	 -9.587	 49.487	-10.355	 177.73	-10.361	 177.62	-10.369	-134.52	
	 25.900	 -9.597	 46.651	-10.472	 179.31	-10.487	 179.28	 -9.176	-138.20	
	 26.000	 -9.637	 43.583	-10.313	-179.04	-10.338	-179.24	 -8.384	-143.61	
	 26.100	 -9.786	 40.265	-10.011	-178.41	-10.033	-178.38	 -7.793	-149.39	
	 26.200	-10.023	 37.688	 -9.634	-178.62	 -9.672	-178.76	 -7.557	-155.35	
	 26.300	-10.325	 34.653	 -9.272	 179.79	 -9.255	 179.83	 -7.465	-160.89	
	 26.400	-10.590	 32.371	 -8.992	 178.19	 -8.929	 178.03	 -7.546	-165.37	
	 26.500	-10.909	 29.551	 -8.693	 176.03	 -8.679	 175.87	 -7.659	-169.17	
	 26.600	-11.173	 27.317	 -8.484	 173.71	 -8.460	 173.60	 -7.778	-172.82	
	 26.700	-11.510	 24.960	 -8.299	 171.06	 -8.242	 171.17	 -7.859	-175.93	
	 26.800	-11.855	 22.714	 -8.105	 168.92	 -8.084	 168.71	 -7.999	-179.41	
	 26.900	-12.263	 20.357	 -7.939	 166.35	 -7.930	 166.27	 -8.111	 177.55	
	 27.000	-12.556	 18.483	 -7.803	 163.77	 -7.804	 163.72	 -8.347	 174.06	
	 27.100	-12.967	 16.060	 -7.663	 161.33	 -7.668	 161.27	 -8.567	 171.56	
	 27.200	-13.343	 13.950	 -7.517	 158.75	 -7.546	 158.69	 -8.816	 168.76	
	 27.300	-13.711	 11.757	 -7.418	 155.99	 -7.443	 156.09	 -9.031	 166.45	
	 27.400	-14.138	  9.692	 -7.318	 153.58	 -7.330	 153.61	 -9.295	 163.85	
	 27.500	-14.508	  7.854	 -7.234	 150.91	 -7.241	 151.05	 -9.565	 161.90	
	 27.600	-14.878	  5.912	 -7.161	 148.40	 -7.155	 148.49	 -9.828	 159.48	
	 27.700	-15.224	  2.764	 -7.075	 145.60	 -7.076	 146.03	-10.087	 157.52	
	 27.800	-15.713	 -0.201	 -6.996	 143.22	 -6.996	 143.24	-10.395	 155.16	
	 27.900	-16.328	 -2.629	 -6.949	 140.70	 -6.920	 140.57	-10.700	 153.43	
	 28.000	-16.845	 -4.406	 -6.892	 137.94	 -6.858	 137.84	-11.026	 151.55	
	 28.100	-17.309	 -6.527	 -6.822	 135.44	 -6.815	 135.36	-11.349	 150.06	
	 28.200	-17.765	 -8.607	 -6.785	 132.76	 -6.785	 132.69	-11.671	 148.14	
	 28.300	-18.330	-12.395	 -6.704	 130.16	 -6.717	 129.97	-12.020	 146.77	
	 28.400	-18.986	-15.012	 -6.685	 127.56	 -6.700	 127.44	-12.358	 144.93	
	 28.500	-19.736	-17.575	 -6.651	 124.86	 -6.675	 124.86	-12.758	 143.77	
	 28.600	-20.261	-20.114	 -6.625	 122.33	 -6.646	 122.29	-13.154	 141.88	
	 28.700	-20.739	-22.453	 -6.580	 119.69	 -6.597	 119.77	-13.576	 140.73	
	 28.800	-21.505	-25.771	 -6.550	 117.09	 -6.539	 117.16	-13.994	 139.46	
	 28.900	-22.211	-28.885	 -6.520	 114.31	 -6.512	 114.50	-14.481	 138.53	
	 29.000	-23.091	-32.854	 -6.506	 111.91	 -6.482	 112.01	-14.964	 137.67	
	 29.100	-23.983	-35.529	 -6.458	 109.30	 -6.447	 109.25	-15.494	 136.93	
	 29.200	-24.720	-38.735	 -6.478	 106.61	 -6.430	 106.59	-15.975	 136.89	
	 29.300	-25.571	-43.145	 -6.437	 104.04	 -6.436	 104.10	-16.533	 136.28	
	 29.400	-26.384	-48.329	 -6.438	 101.66	 -6.434	 101.50	-17.083	 136.01	
	 29.500	-27.537	-52.682	 -6.389	 99.007	 -6.400	 98.844	-17.661	 136.31	
	 29.600	-28.727	-57.578	 -6.391	 96.254	 -6.373	 96.220	-18.193	 136.80	
	 29.700	-29.714	-61.252	 -6.391	 93.723	 -6.393	 93.586	-18.846	 137.25	
	 29.800	-30.349	-67.503	 -6.405	 91.084	 -6.399	 90.828	-19.476	 139.10	
	 29.900	-31.440	-76.867	 -6.413	 88.431	 -6.388	 88.377	-20.179	 140.14	
	 30.000	-32.231	-85.563	 -6.399	 85.872	 -6.396	 85.840	-20.729	 142.84	
	 30.100	-33.399	-97.601	 -6.389	 83.227	 -6.402	 83.209	-21.286	 145.75	
	 30.200	-34.821	-106.76	 -6.411	 80.628	 -6.406	 80.656	-21.805	 148.78	
	 30.300	-34.426	-113.18	 -6.434	 77.977	 -6.382	 77.921	-22.230	 152.40	
	 30.400	-34.060	-118.54	 -6.404	 75.187	 -6.400	 75.312	-22.651	 156.95	
	 30.500	-33.721	-135.38	 -6.397	 72.522	 -6.400	 72.515	-22.968	 159.85	
	 30.600	-33.937	-150.99	 -6.425	 70.018	 -6.412	 69.888	-23.349	 164.23	
	 30.700	-33.683	-157.93	 -6.424	 67.170	 -6.425	 67.193	-23.484	 169.34	
	 30.800	-34.293	-158.81	 -6.454	 64.485	 -6.446	 64.476	-23.683	 172.84	
	 30.900	-33.213	-162.44	 -6.465	 61.775	 -6.477	 61.899	-23.753	 178.27	
	 31.000	-32.321	-168.24	 -6.466	 59.068	 -6.487	 59.046	-23.590	-176.16	
	 31.100	-31.780	-175.32	 -6.515	 56.317	 -6.522	 56.407	-23.486	-172.64	
	 31.200	-32.028	-179.96	 -6.542	 53.674	 -6.554	 53.763	-23.329	-168.11	
	 31.300	-32.056	 177.60	 -6.568	 50.995	 -6.554	 50.943	-22.904	-164.04	
	 31.400	-32.107	 179.36	 -6.578	 48.201	 -6.598	 48.167	-22.599	-161.98	
	 31.500	-30.831	-178.88	 -6.650	 45.515	 -6.624	 45.393	-22.534	-158.50	
	 31.600	-30.773	 177.07	 -6.667	 42.593	 -6.679	 42.624	-22.275	-155.29	
	 31.700	-30.631	 174.72	 -6.721	 39.822	 -6.711	 39.839	-21.920	-152.87	
	 31.800	-30.696	 174.00	 -6.751	 37.064	 -6.766	 37.058	-21.629	-150.29	
	 31.900	-30.471	 178.22	 -6.818	 34.253	 -6.796	 34.307	-21.284	-148.18	
	 32.000	-29.915	 175.46	 -6.840	 31.269	 -6.849	 31.358	-20.912	-145.32	
	 32.100	-29.592	 178.23	 -6.908	 28.509	 -6.910	 28.387	-20.614	-143.27	
	 32.200	-29.356	 175.35	 -6.971	 25.546	 -6.946	 25.453	-20.301	-141.13	
	 32.300	-29.215	 178.56	 -7.025	 22.441	 -7.036	 22.563	-19.906	-139.39	
	 32.400	-28.756	 179.48	 -7.119	 19.473	 -7.106	 19.549	-19.518	-137.57	
	 32.500	-27.977	-178.99	 -7.198	 16.600	 -7.206	 16.546	-19.028	-135.91	
	 32.600	-27.240	-179.48	 -7.296	 13.432	 -7.264	 13.509	-18.593	-134.46	
	 32.700	-26.932	 178.02	 -7.364	 10.411	 -7.370	 10.466	-18.118	-132.87	
	 32.800	-26.537	 176.17	 -7.468	  7.344	 -7.476	  7.291	-17.624	-131.99	
	 32.900	-26.256	 177.86	 -7.598	  4.168	 -7.577	  4.133	-17.108	-131.19	
	 33.000	-25.169	 176.23	 -7.719	  1.196	 -7.716	  1.018	-16.606	-130.64	
	 33.100	-24.294	 174.55	 -7.838	 -2.071	 -7.879	 -2.124	-16.072	-130.44	
	 33.200	-23.753	 169.77	 -8.043	 -5.074	 -8.046	 -5.411	-15.565	-130.15	
	 33.300	-23.556	 166.59	 -8.179	 -8.270	 -8.205	 -8.444	-14.947	-130.88	
	 33.400	-23.205	 163.17	 -8.388	-11.430	 -8.377	-11.381	-14.493	-131.55	
	 33.500	-22.702	 161.85	 -8.579	-14.614	 -8.582	-14.474	-13.916	-132.28	
	 33.600	-21.969	 158.45	 -8.820	-17.612	 -8.805	-17.721	-13.416	-133.30	
	 33.700	-21.341	 152.33	 -9.095	-20.827	 -9.046	-20.716	-12.805	-134.48	
	 33.800	-21.177	 145.95	 -9.319	-23.741	 -9.324	-23.696	-12.305	-136.05	
	 33.900	-21.005	 142.07	 -9.621	-26.751	 -9.603	-26.586	-11.752	-138.41	
	 34.000	-20.806	 137.12	 -9.939	-29.442	 -9.918	-29.558	-11.255	-140.88	
	 34.100	-20.455	 132.68	-10.299	-31.969	-10.228	-31.979	-10.794	-143.85	
	 34.200	-20.141	 127.03	-10.594	-34.358	-10.576	-34.308	-10.413	-146.91	
	 34.300	-19.983	 119.99	-10.920	-36.436	-10.926	-36.514	-10.062	-150.15	
	 34.400	-20.017	 114.28	-11.226	-38.271	-11.256	-38.419	 -9.743	-153.57	
	 34.500	-19.986	 109.33	-11.558	-39.940	-11.571	-39.928	 -9.463	-157.34	
	 34.600	-19.992	 103.44	-11.838	-41.673	-11.856	-41.383	 -9.271	-161.19	
	 34.700	-19.945	 97.914	-12.076	-43.013	-12.099	-42.948	 -9.083	-164.94	
	 34.800	-19.874	 91.911	-12.339	-44.410	-12.339	-44.296	 -8.995	-168.70	
	 34.900	-20.054	 85.149	-12.516	-45.784	-12.511	-45.743	 -8.894	-172.68	
	 35.000	-20.420	 79.724	-12.664	-47.074	-12.658	-47.109	 -8.887	-176.41	
	 35.100	-20.824	 75.060	-12.806	-48.753	-12.803	-48.734	 -8.920	 179.68	
	 35.200	-21.101	 71.951	-12.935	-50.520	-12.916	-50.754	 -8.975	 176.35	
	 35.300	-21.303	 68.911	-13.082	-52.483	-13.010	-52.655	 -9.028	 172.59	
	 35.400	-21.534	 62.381	-13.108	-54.462	-13.090	-54.865	 -9.133	 168.94	
	 35.500	-22.059	 57.406	-13.178	-57.361	-13.178	-57.315	 -9.251	 165.31	
	 35.600	-22.817	 57.752	-13.310	-60.212	-13.294	-60.126	 -9.480	 161.91	
	 35.700	-22.814	 57.115	-13.419	-63.200	-13.409	-62.858	 -9.668	 158.73	
	 35.800	-22.727	 54.743	-13.563	-66.338	-13.577	-66.263	 -9.911	 155.84	
	 35.900	-22.890	 54.138	-13.773	-70.206	-13.771	-69.847	-10.114	 152.89	
	 36.000	-22.760	 52.557	-14.025	-73.658	-14.033	-73.547	-10.397	 150.01	
	 36.100	-22.980	 52.478	-14.317	-77.412	-14.346	-77.577	-10.611	 147.59	
	 36.200	-22.244	 53.631	-14.747	-81.621	-14.683	-81.400	-10.873	 145.20	
	 36.300	-21.660	 52.790	-15.173	-85.211	-15.130	-85.190	-11.089	 142.65	
	 36.400	-21.190	 48.686	-15.674	-89.292	-15.642	-89.322	-11.389	 139.97	
	 36.500	-20.859	 44.612	-16.289	-93.267	-16.281	-92.985	-11.619	 138.40	
	 36.600	-20.470	 41.907	-16.910	-96.200	-16.930	-96.398	-11.815	 136.54	
	 36.700	-19.944	 40.826	-17.566	-99.937	-17.626	-99.613	-11.945	 133.65	
	 36.800	-19.563	 37.224	-18.434	-102.16	-18.533	-102.99	-12.191	 131.47	
	 36.900	-19.080	 32.868	-19.343	-104.68	-19.370	-104.59	-12.373	 128.54	
	 37.000	-18.497	 29.357	-20.257	-105.53	-20.242	-106.20	-12.553	 126.55	
	 37.100	-18.182	 24.997	-21.299	-106.58	-21.223	-106.75	-12.706	 123.80	
	 37.200	-17.636	 20.995	-22.170	-105.95	-22.229	-106.32	-12.847	 120.60	
	 37.300	-17.297	 16.910	-23.142	-105.44	-23.243	-105.33	-12.990	 117.25	
	 37.400	-16.959	 12.580	-24.036	-102.77	-23.930	-102.48	-13.185	 113.65	
	 37.500	-16.536	  6.726	-24.887	-99.671	-24.886	-99.647	-13.375	 109.66	
	 37.600	-16.234	  2.334	-25.501	-96.256	-25.547	-95.989	-13.617	 105.17	
	 37.700	-16.113	 -2.958	-26.117	-90.803	-26.065	-91.187	-13.918	 100.44	
	 37.800	-15.857	 -7.549	-26.173	-87.543	-26.346	-88.507	-14.279	 95.599	
	 37.900	-15.720	-12.466	-26.640	-84.798	-26.610	-85.306	-14.668	 90.578	
	 38.000	-15.396	-17.099	-27.078	-83.290	-26.806	-81.147	-15.067	 85.025	
	 38.100	-15.290	-22.915	-26.657	-80.212	-26.963	-80.003	-15.464	 78.880	
	 38.200	-15.316	-29.476	-27.040	-76.393	-27.016	-78.313	-15.970	 71.920	
	 38.300	-15.202	-33.730	-27.173	-78.032	-27.135	-76.448	-16.636	 64.362	
	 38.400	-15.149	-37.682	-27.263	-73.654	-27.346	-72.859	-17.332	 56.179	
	 38.500	-15.095	-43.369	-27.098	-71.412	-27.392	-71.855	-18.117	 47.312	
	 38.600	-15.026	-49.830	-27.236	-70.551	-27.324	-70.034	-18.973	 37.969	
	 38.700	-15.230	-55.709	-27.499	-67.699	-27.403	-68.443	-19.977	 28.087	
	 38.800	-15.289	-60.832	-27.461	-65.246	-27.511	-65.567	-20.848	 15.551	
	 38.900	-15.303	-67.008	-27.702	-63.278	-27.583	-64.696	-21.557	  1.233	
	 39.000	-15.322	-73.254	-27.355	-61.784	-27.519	-61.587	-22.472	-15.677	
	 39.100	-15.268	-80.185	-27.645	-60.785	-27.448	-60.916	-22.817	-34.088	
	 39.200	-15.255	-86.715	-27.196	-58.548	-27.381	-59.839	-23.045	-52.579	
	 39.300	-15.283	-94.337	-27.291	-57.591	-27.175	-58.389	-22.661	-68.679	
	 39.400	-15.393	-101.61	-27.092	-57.863	-27.219	-56.851	-21.907	-84.222	
	 39.500	-15.254	-109.04	-26.978	-58.211	-26.887	-56.325	-20.904	-98.965	
	 39.600	-15.164	-117.03	-26.717	-55.987	-26.991	-56.654	-19.737	-110.94	
	 39.700	-15.077	-125.05	-27.078	-54.170	-26.846	-56.454	-18.785	-121.78	
	 39.800	-14.919	-134.25	-27.062	-56.393	-26.733	-56.449	-17.902	-131.69	
	 39.900	-14.700	-143.12	-26.772	-55.429	-27.051	-53.956	-17.112	-140.21	
	 40.000	-14.319	-150.73	-26.677	-54.776	-27.130	-53.923	-16.344	-148.50	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state001_001.txt

