! Date: Monday, June 28, 2004  2:49 PM
! Filename: c:\data\eg7092a\w1_7_92\w1_7_92_state000_001.txt 
! Multimeter readings:  Vsupp =  5.000 V, Isupp = 0.004000 mA, Vctl =  5.000 V, Ictl = -0.003000 mA
# GHz   S  DB   R   50 
!      	Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
	 20.000	 -4.509	 125.03	-12.165	-58.112	-12.129	-58.152	 -5.230	-57.710	
	 20.100	 -4.501	 123.82	-12.056	-60.121	-12.059	-60.368	 -5.303	-59.757	
	 20.200	 -4.561	 122.11	-11.976	-62.397	-11.980	-62.518	 -5.316	-62.000	
	 20.300	 -4.638	 120.83	-11.876	-64.375	-11.891	-64.592	 -5.385	-63.851	
	 20.400	 -4.709	 119.51	-11.809	-66.675	-11.820	-66.631	 -5.366	-66.005	
	 20.500	 -4.766	 118.43	-11.749	-68.578	-11.765	-68.502	 -5.436	-68.021	
	 20.600	 -4.806	 116.78	-11.652	-70.748	-11.656	-70.662	 -5.423	-70.108	
	 20.700	 -4.826	 115.63	-11.562	-72.748	-11.549	-72.598	 -5.478	-72.142	
	 20.800	 -4.916	 114.10	-11.454	-74.788	-11.426	-74.644	 -5.462	-74.148	
	 20.900	 -4.980	 112.84	-11.388	-76.793	-11.352	-76.829	 -5.532	-76.106	
	 21.000	 -5.011	 111.32	-11.298	-78.956	-11.269	-78.890	 -5.488	-78.289	
	 21.100	 -5.063	 110.09	-11.222	-80.820	-11.185	-80.964	 -5.574	-80.580	
	 21.200	 -5.149	 108.55	-11.104	-83.024	-11.100	-83.082	 -5.583	-82.703	
	 21.300	 -5.219	 107.27	-11.056	-84.957	-11.025	-85.148	 -5.658	-84.811	
	 21.400	 -5.281	 105.83	-10.961	-87.239	-10.971	-87.145	 -5.703	-86.810	
	 21.500	 -5.343	 104.80	-10.866	-88.888	-10.867	-89.100	 -5.747	-89.057	
	 21.600	 -5.406	 103.09	-10.749	-91.111	-10.801	-90.965	 -5.793	-91.147	
	 21.700	 -5.471	 101.88	-10.665	-92.918	-10.663	-93.151	 -5.899	-93.441	
	 21.800	 -5.522	 100.34	-10.530	-95.164	-10.562	-95.085	 -5.934	-95.290	
	 21.900	 -5.609	 99.095	-10.450	-97.060	-10.465	-97.263	 -6.006	-97.334	
	 22.000	 -5.653	 97.390	-10.337	-99.467	-10.356	-99.282	 -6.033	-99.357	
	 22.100	 -5.760	 96.037	-10.257	-101.57	-10.254	-101.55	 -6.125	-101.59	
	 22.200	 -5.834	 94.482	-10.165	-103.77	-10.141	-103.54	 -6.193	-103.51	
	 22.300	 -5.936	 93.119	-10.095	-105.77	-10.038	-105.67	 -6.268	-105.75	
	 22.400	 -6.025	 91.269	 -9.942	-107.88	 -9.930	-107.85	 -6.325	-107.70	
	 22.500	 -6.146	 90.163	 -9.871	-110.08	 -9.847	-110.22	 -6.423	-110.21	
	 22.600	 -6.245	 88.577	 -9.762	-112.17	 -9.740	-112.46	 -6.522	-112.23	
	 22.700	 -6.346	 87.424	 -9.706	-114.35	 -9.686	-114.45	 -6.623	-114.60	
	 22.800	 -6.400	 85.965	 -9.562	-116.52	 -9.569	-116.90	 -6.714	-116.73	
	 22.900	 -6.557	 84.613	 -9.474	-118.78	 -9.482	-118.99	 -6.865	-119.20	
	 23.000	 -6.633	 83.100	 -9.340	-121.05	 -9.410	-121.33	 -6.991	-121.26	
	 23.100	 -6.737	 81.736	 -9.300	-123.34	 -9.297	-123.25	 -7.137	-123.59	
	 23.200	 -6.825	 80.129	 -9.194	-125.67	 -9.198	-125.53	 -7.279	-125.57	
	 23.300	 -6.944	 78.786	 -9.105	-127.96	 -9.102	-127.91	 -7.439	-128.02	
	 23.400	 -7.058	 77.185	 -8.989	-130.21	 -8.989	-129.98	 -7.615	-129.91	
	 23.500	 -7.202	 75.606	 -8.932	-132.68	 -8.905	-132.36	 -7.756	-132.49	
	 23.600	 -7.313	 74.285	 -8.810	-134.71	 -8.811	-134.72	 -7.946	-134.39	
	 23.700	 -7.489	 72.907	 -8.725	-137.28	 -8.692	-137.23	 -8.121	-136.94	
	 23.800	 -7.623	 71.158	 -8.595	-139.54	 -8.605	-139.66	 -8.364	-139.25	
	 23.900	 -7.819	 69.694	 -8.524	-142.18	 -8.511	-142.27	 -8.562	-141.67	
	 24.000	 -7.957	 68.256	 -8.437	-144.61	 -8.443	-144.83	 -8.856	-144.14	
	 24.100	 -8.159	 66.940	 -8.336	-147.22	 -8.348	-147.42	 -9.082	-146.55	
	 24.200	 -8.304	 65.694	 -8.232	-149.66	 -8.281	-149.87	 -9.424	-148.88	
	 24.300	 -8.522	 64.482	 -8.173	-152.57	 -8.199	-152.60	 -9.743	-151.79	
	 24.400	 -8.695	 63.287	 -8.099	-155.21	 -8.110	-155.36	-10.211	-154.16	
	 24.500	 -8.903	 62.010	 -8.052	-158.01	 -8.039	-158.00	-10.713	-156.29	
	 24.600	 -9.061	 60.967	 -7.981	-160.82	 -7.970	-160.85	-11.281	-158.12	
	 24.700	 -9.321	 59.860	 -7.954	-163.86	 -7.936	-163.87	-11.874	-159.99	
	 24.800	 -9.499	 58.968	 -7.897	-166.94	 -7.891	-167.08	-12.616	-161.59	
	 24.900	 -9.743	 58.130	 -7.896	-170.44	 -7.881	-170.34	-13.518	-162.25	
	 25.000	 -9.878	 57.716	 -7.951	-173.76	 -7.925	-173.70	-14.634	-161.57	
	 25.100	-10.089	 57.132	 -8.033	-177.10	 -8.021	-177.13	-15.800	-158.07	
	 25.200	-10.173	 56.721	 -8.173	 179.68	 -8.163	 179.47	-16.937	-150.78	
	 25.300	-10.304	 56.479	 -8.423	 176.21	 -8.379	 176.40	-17.616	-138.45	
	 25.400	-10.317	 56.286	 -8.693	 173.32	 -8.680	 173.31	-17.068	-124.65	
	 25.500	-10.298	 55.384	 -9.050	 170.85	 -9.054	 170.89	-15.433	-115.06	
	 25.600	-10.197	 54.375	 -9.498	 169.35	 -9.507	 169.30	-13.564	-112.51	
	 25.700	-10.163	 52.569	 -9.952	 169.36	 -9.962	 169.24	-11.870	-114.55	
	 25.800	-10.037	 50.436	-10.261	 170.66	-10.289	 170.58	-10.590	-119.71	
	 25.900	-10.066	 47.454	-10.347	 172.57	-10.367	 172.67	 -9.649	-126.57	
	 26.000	-10.148	 43.877	-10.170	 174.45	-10.180	 174.36	 -9.118	-134.26	
	 26.100	-10.330	 40.409	 -9.801	 175.20	 -9.806	 175.19	 -8.813	-141.81	
	 26.200	-10.659	 37.834	 -9.369	 174.95	 -9.357	 174.85	 -8.850	-149.04	
	 26.300	-11.029	 34.568	 -8.937	 173.14	 -8.957	 173.29	 -9.035	-155.60	
	 26.400	-11.351	 32.541	 -8.603	 171.32	 -8.593	 171.22	 -9.377	-161.10	
	 26.500	-11.786	 29.935	 -8.311	 168.81	 -8.296	 168.82	 -9.726	-165.55	
	 26.600	-12.138	 27.941	 -8.043	 166.46	 -8.047	 166.32	-10.082	-170.00	
	 26.700	-12.573	 25.590	 -7.876	 163.71	 -7.849	 163.68	-10.376	-173.84	
	 26.800	-12.965	 23.751	 -7.663	 161.24	 -7.652	 160.98	-10.742	-177.97	
	 26.900	-13.422	 22.062	 -7.482	 158.40	 -7.490	 158.33	-11.135	 177.88	
	 27.000	-13.872	 20.943	 -7.349	 155.65	 -7.324	 155.68	-11.630	 173.82	
	 27.100	-14.348	 18.992	 -7.179	 152.91	 -7.200	 152.87	-12.157	 170.04	
	 27.200	-14.785	 17.769	 -7.080	 150.10	 -7.055	 150.15	-12.712	 166.72	
	 27.300	-15.281	 16.285	 -6.962	 147.24	 -6.959	 147.33	-13.310	 163.43	
	 27.400	-15.835	 15.485	 -6.849	 144.38	 -6.865	 144.49	-13.944	 160.40	
	 27.500	-16.261	 14.416	 -6.774	 141.47	 -6.765	 141.74	-14.571	 157.26	
	 27.600	-16.695	 13.475	 -6.715	 138.80	 -6.708	 138.98	-15.263	 154.16	
	 27.700	-17.121	 11.977	 -6.628	 136.00	 -6.628	 136.21	-16.014	 151.23	
	 27.800	-17.659	 10.449	 -6.570	 133.29	 -6.582	 133.35	-16.882	 147.88	
	 27.900	-18.436	 10.058	 -6.504	 130.46	 -6.513	 130.46	-17.790	 145.23	
	 28.000	-18.986	  9.966	 -6.480	 127.73	 -6.472	 127.66	-18.785	 142.42	
	 28.100	-19.486	  9.588	 -6.432	 124.98	 -6.443	 124.91	-19.866	 139.98	
	 28.200	-19.937	  9.262	 -6.389	 122.13	 -6.409	 122.13	-21.052	 136.13	
	 28.300	-20.554	  8.245	 -6.357	 119.37	 -6.360	 119.35	-22.442	 133.54	
	 28.400	-21.210	  8.571	 -6.332	 116.49	 -6.339	 116.59	-23.882	 129.98	
	 28.500	-21.895	  9.231	 -6.293	 113.86	 -6.347	 113.86	-25.718	 126.10	
	 28.600	-22.240	 10.049	 -6.320	 111.08	 -6.319	 111.04	-28.268	 119.49	
	 28.700	-22.428	 10.339	 -6.293	 108.29	 -6.285	 108.26	-31.652	 113.94	
	 28.800	-23.117	 11.190	 -6.284	 105.56	 -6.247	 105.61	-36.317	 97.735	
	 28.900	-23.797	 10.790	 -6.244	 102.88	 -6.246	 102.81	-42.685	 49.321	
	 29.000	-24.348	 12.872	 -6.267	 100.20	 -6.238	 100.13	-37.752	-23.205	
	 29.100	-24.398	 14.931	 -6.223	 97.496	 -6.232	 97.444	-32.733	-41.427	
	 29.200	-24.947	 16.301	 -6.251	 94.852	 -6.232	 94.770	-29.325	-48.464	
	 29.300	-25.019	 15.522	 -6.253	 92.273	 -6.265	 92.153	-27.262	-53.199	
	 29.400	-25.546	 15.167	 -6.249	 89.516	 -6.264	 89.591	-25.376	-56.486	
	 29.500	-25.814	 17.645	 -6.250	 86.893	 -6.256	 86.867	-23.885	-60.529	
	 29.600	-26.219	 18.851	 -6.267	 84.308	 -6.256	 84.233	-22.682	-62.762	
	 29.700	-26.364	 17.566	 -6.278	 81.580	 -6.263	 81.565	-21.607	-65.072	
	 29.800	-26.108	 16.746	 -6.284	 78.903	 -6.277	 78.744	-20.581	-67.192	
	 29.900	-26.546	 15.398	 -6.310	 76.142	 -6.304	 76.118	-19.826	-69.520	
	 30.000	-27.029	 15.087	 -6.336	 73.699	 -6.308	 73.439	-19.063	-71.951	
	 30.100	-27.332	 13.826	 -6.321	 71.018	 -6.349	 70.930	-18.518	-74.718	
	 30.200	-27.090	 13.199	 -6.374	 68.268	 -6.348	 68.351	-17.983	-76.821	
	 30.300	-27.267	  9.068	 -6.391	 65.506	 -6.365	 65.647	-17.525	-78.631	
	 30.400	-27.627	  1.703	 -6.389	 63.056	 -6.392	 62.967	-17.052	-80.058	
	 30.500	-28.431	  0.598	 -6.402	 60.290	 -6.408	 60.251	-16.717	-81.847	
	 30.600	-28.817	  1.842	 -6.444	 57.735	 -6.429	 57.568	-16.332	-83.189	
	 30.700	-28.834	 -1.200	 -6.459	 54.923	 -6.450	 54.867	-16.012	-84.646	
	 30.800	-28.413	 -6.044	 -6.473	 51.988	 -6.485	 52.202	-15.702	-85.610	
	 30.900	-28.846	-14.425	 -6.501	 49.503	 -6.496	 49.432	-15.418	-87.265	
	 31.000	-29.643	-23.128	 -6.544	 46.705	 -6.531	 46.672	-14.961	-88.079	
	 31.100	-29.869	-26.585	 -6.554	 44.100	 -6.565	 44.160	-14.706	-89.535	
	 31.200	-29.686	-30.379	 -6.589	 41.354	 -6.602	 41.393	-14.437	-90.442	
	 31.300	-29.357	-38.046	 -6.620	 38.609	 -6.618	 38.495	-14.087	-91.575	
	 31.400	-29.028	-48.190	 -6.660	 35.743	 -6.650	 35.604	-13.878	-93.208	
	 31.500	-29.023	-59.110	 -6.721	 33.037	 -6.697	 32.853	-13.713	-94.019	
	 31.600	-29.089	-66.705	 -6.752	 30.128	 -6.759	 30.100	-13.508	-94.716	
	 31.700	-28.815	-73.872	 -6.821	 27.421	 -6.818	 27.195	-13.290	-96.070	
	 31.800	-28.344	-79.928	 -6.877	 24.421	 -6.874	 24.587	-13.093	-96.763	
	 31.900	-27.583	-85.609	 -6.917	 21.767	 -6.924	 21.710	-12.881	-97.768	
	 32.000	-26.985	-94.062	 -6.988	 18.691	 -6.996	 18.857	-12.680	-98.330	
	 32.100	-26.295	-102.28	 -7.078	 15.771	 -7.058	 15.886	-12.487	-99.068	
	 32.200	-26.104	-109.29	 -7.124	 12.928	 -7.114	 12.918	-12.271	-99.560	
	 32.300	-25.527	-114.41	 -7.201	  9.794	 -7.190	 10.066	-12.058	-100.54	
	 32.400	-24.805	-119.10	 -7.289	  6.835	 -7.259	  7.110	-11.804	-101.34	
	 32.500	-23.904	-125.79	 -7.373	  3.935	 -7.350	  4.058	-11.580	-102.11	
	 32.600	-23.626	-132.14	 -7.471	  0.972	 -7.452	  1.052	-11.339	-103.09	
	 32.700	-23.039	-138.82	 -7.538	 -2.013	 -7.561	 -2.107	-11.091	-103.90	
	 32.800	-22.876	-143.26	 -7.691	 -5.284	 -7.666	 -5.300	-10.860	-105.06	
	 32.900	-22.268	-147.04	 -7.796	 -8.268	 -7.805	 -8.432	-10.617	-106.48	
	 33.000	-21.671	-152.61	 -7.957	-11.411	 -7.964	-11.510	-10.390	-107.65	
	 33.100	-21.089	-158.82	 -8.104	-14.285	 -8.119	-14.617	-10.170	-108.83	
	 33.200	-20.752	-165.42	 -8.276	-17.502	 -8.283	-17.716	 -9.941	-110.17	
	 33.300	-20.644	-170.98	 -8.455	-20.464	 -8.470	-20.710	 -9.688	-111.99	
	 33.400	-20.422	-175.15	 -8.673	-23.744	 -8.667	-23.523	 -9.531	-113.44	
	 33.500	-20.022	-179.35	 -8.870	-26.698	 -8.880	-26.483	 -9.312	-115.00	
	 33.600	-19.532	 174.10	 -9.100	-29.564	 -9.111	-29.471	 -9.080	-116.67	
	 33.700	-19.211	 167.16	 -9.333	-32.618	 -9.304	-32.589	 -8.831	-118.68	
	 33.800	-19.210	 160.32	 -9.608	-35.398	 -9.574	-35.456	 -8.655	-120.79	
	 33.900	-19.122	 154.74	 -9.876	-38.325	 -9.851	-38.218	 -8.431	-123.26	
	 34.000	-19.081	 149.83	-10.170	-40.854	-10.140	-40.956	 -8.273	-125.66	
	 34.100	-18.957	 143.96	-10.487	-43.319	-10.439	-43.378	 -8.117	-128.64	
	 34.200	-18.788	 137.85	-10.811	-45.627	-10.773	-45.635	 -8.083	-131.63	
	 34.300	-18.803	 131.23	-11.109	-47.576	-11.096	-47.649	 -8.001	-134.76	
	 34.400	-19.068	 124.94	-11.381	-49.517	-11.405	-49.559	 -7.999	-137.76	
	 34.500	-19.075	 119.73	-11.668	-51.065	-11.660	-51.166	 -8.030	-140.91	
	 34.600	-19.148	 114.11	-11.882	-52.647	-11.919	-52.613	 -8.125	-144.20	
	 34.700	-19.240	 108.28	-12.110	-54.119	-12.127	-54.003	 -8.269	-147.46	
	 34.800	-19.306	 101.76	-12.284	-55.731	-12.309	-55.468	 -8.463	-150.40	
	 34.900	-19.609	 96.137	-12.427	-57.050	-12.432	-57.164	 -8.672	-153.47	
	 35.000	-20.116	 90.712	-12.598	-58.769	-12.548	-58.812	 -8.984	-156.58	
	 35.100	-20.410	 86.407	-12.657	-60.703	-12.645	-60.643	 -9.318	-159.35	
	 35.200	-20.615	 82.329	-12.710	-62.733	-12.728	-62.792	 -9.710	-161.62	
	 35.300	-20.647	 78.811	-12.790	-65.015	-12.779	-64.990	-10.097	-163.93	
	 35.400	-21.010	 73.818	-12.877	-67.757	-12.864	-67.711	-10.562	-166.28	
	 35.500	-21.484	 70.035	-12.965	-70.451	-12.940	-70.609	-11.096	-168.49	
	 35.600	-21.815	 67.957	-13.026	-73.683	-13.028	-73.814	-11.704	-169.62	
	 35.700	-21.973	 68.162	-13.186	-77.096	-13.175	-77.293	-12.304	-170.39	
	 35.800	-21.690	 65.433	-13.346	-80.412	-13.327	-80.909	-12.927	-170.85	
	 35.900	-21.334	 63.377	-13.561	-84.825	-13.602	-84.764	-13.470	-170.85	
	 36.000	-21.622	 59.538	-13.852	-88.814	-13.854	-88.671	-14.113	-170.35	
	 36.100	-21.512	 57.966	-14.124	-92.855	-14.174	-92.661	-14.657	-169.62	
	 36.200	-21.155	 57.251	-14.506	-97.005	-14.566	-97.283	-15.195	-168.01	
	 36.300	-20.647	 54.762	-14.983	-101.12	-15.027	-101.48	-15.790	-166.70	
	 36.400	-20.211	 50.741	-15.519	-105.48	-15.570	-105.23	-16.250	-164.04	
	 36.500	-19.900	 45.574	-16.163	-109.46	-16.144	-109.08	-16.701	-161.73	
	 36.600	-19.782	 42.099	-16.854	-112.89	-16.832	-112.82	-17.087	-159.30	
	 36.700	-19.651	 40.215	-17.667	-116.32	-17.546	-116.23	-17.418	-156.99	
	 36.800	-18.994	 37.391	-18.460	-119.54	-18.430	-119.58	-17.890	-154.51	
	 36.900	-18.607	 33.611	-19.323	-122.02	-19.371	-122.18	-18.277	-150.69	
	 37.000	-18.218	 29.039	-20.321	-123.61	-20.305	-123.45	-18.676	-147.22	
	 37.100	-17.852	 24.692	-21.470	-123.92	-21.336	-124.46	-18.932	-143.00	
	 37.200	-17.594	 21.634	-22.289	-123.71	-22.326	-123.56	-19.224	-138.53	
	 37.300	-17.219	 17.224	-23.403	-123.84	-23.444	-124.05	-19.348	-132.89	
	 37.400	-16.691	 12.701	-24.380	-120.53	-24.203	-120.82	-19.543	-126.95	
	 37.500	-16.427	  7.392	-25.170	-117.81	-25.102	-117.51	-19.464	-120.12	
	 37.600	-16.215	  2.335	-25.770	-114.92	-25.791	-114.07	-19.049	-112.27	
	 37.700	-16.114	 -2.697	-26.277	-110.09	-26.267	-111.45	-18.375	-105.90	
	 37.800	-15.900	 -6.732	-26.921	-107.83	-26.728	-107.80	-17.578	-101.32	
	 37.900	-15.632	-12.149	-26.844	-102.24	-27.061	-103.35	-16.611	-97.423	
	 38.000	-15.487	-17.367	-27.540	-100.79	-27.201	-100.23	-15.589	-95.793	
	 38.100	-15.356	-23.007	-27.324	-99.381	-27.585	-96.796	-14.673	-94.220	
	 38.200	-15.331	-28.554	-27.438	-95.539	-27.673	-96.614	-13.821	-94.326	
	 38.300	-15.250	-33.237	-27.517	-92.908	-27.673	-93.855	-12.940	-95.036	
	 38.400	-15.224	-38.064	-27.900	-90.645	-27.739	-92.462	-12.126	-96.534	
	 38.500	-15.121	-43.536	-28.006	-90.059	-27.963	-90.092	-11.410	-98.868	
	 38.600	-15.084	-49.805	-28.212	-87.604	-28.017	-87.091	-10.885	-101.61	
	 38.700	-15.159	-55.771	-28.177	-84.965	-28.129	-85.646	-10.379	-103.88	
	 38.800	-15.291	-61.641	-28.054	-83.951	-28.198	-83.884	 -9.928	-106.45	
	 38.900	-15.394	-67.171	-28.326	-82.562	-28.209	-83.326	 -9.517	-109.14	
	 39.000	-15.296	-73.646	-28.104	-82.024	-28.224	-80.342	 -9.156	-112.19	
	 39.100	-15.249	-80.326	-28.339	-78.622	-28.281	-78.769	 -8.825	-115.22	
	 39.200	-15.376	-87.893	-28.190	-76.271	-28.091	-76.573	 -8.541	-118.59	
	 39.300	-15.331	-93.972	-27.975	-76.743	-28.069	-74.644	 -8.322	-121.46	
	 39.400	-15.454	-102.15	-27.794	-75.422	-28.047	-75.702	 -8.131	-124.99	
	 39.500	-15.378	-109.63	-28.071	-74.058	-27.751	-74.993	 -7.980	-127.99	
	 39.600	-15.190	-117.71	-27.772	-74.282	-27.673	-75.216	 -7.808	-131.49	
	 39.700	-14.986	-125.26	-27.900	-72.994	-27.673	-72.881	 -7.758	-134.71	
	 39.800	-14.823	-134.45	-27.828	-73.493	-27.577	-70.048	 -7.664	-138.07	
	 39.900	-14.618	-143.34	-27.884	-71.212	-27.921	-71.343	 -7.722	-141.71	
	 40.000	-14.274	-151.09	-27.964	-70.460	-28.031	-70.565	 -7.716	-144.74	
! End Data: c:\data\eg7092a\w1_7_92\w1_7_92_state000_001.txt

