!TGA2963 fixtured S-Parameters data								
!Reference plane is at DUT								
!								
!Vd= 20V, Id = 2500 mA, Vg = -2.3 V Typical, Tbase = 25C								
# GHz   S   DB   R   50								
!Freq   	dB S11 	Deg S11	dB S21 	Deg S21	dB S12 	Deg S12	dB S22 	Deg S22
1	-0.124	-44.233	-104.752	-49.625	-91.926	-122.53	-0.113	-43.618
1.1	-0.155	-48.971	-90.626	-143.004	-94.427	-10.454	-0.132	-48.099
1.2	-0.191	-53.946	-102.172	-143.172	-93.494	-78.075	-0.155	-52.804
1.3	-0.228	-59.114	-104.576	140.073	-84.541	-112.985	-0.188	-57.628
1.4	-0.263	-64.352	-85.294	-123.715	-94.031	165.885	-0.226	-62.72
1.5	-0.308	-69.988	-79.93	-168.703	-84.57	168.975	-0.277	-68.224
1.6	-0.374	-76.056	-89.804	-74.698	-90.171	-123.013	-0.349	-74.136
1.7	-0.458	-82.469	-83.57	171.974	-84.086	-172.079	-0.44	-80.59
1.8	-0.569	-89.631	-90.286	172.129	-81.38	171.685	-0.566	-87.941
1.9	-0.734	-97.831	-80.27	157.293	-79.691	-172.179	-0.752	-96.549
2	-0.979	-107.159	-79.325	-171.165	-79.933	157.294	-1.051	-106.935
2.1	-1.346	-118.299	-76.645	129.057	-82.669	157.612	-1.559	-120.225
2.2	-1.928	-132.214	-73.973	131.185	-79.86	127.293	-2.503	-138.633
2.3	-2.914	-150.299	-75.523	101.8	-78.086	102.978	-4.441	-166.684
2.4	-4.589	-175.015	-74.762	101.009	-77.781	84.347	-8.168	142.646
2.5	-7.163	148.118	-76.613	107.814	-81.055	109.107	-9.109	53.606
2.6	-9.301	91.137	-73.662	85.403	-82.63	114.004	-5.341	-5.231
2.7	-7.982	32.452	-78.213	43.663	-80.61	140.223	-3.173	-36.511
2.8	-5.693	-5.333	-74.98	-5.89	-85.354	127.712	-2.127	-57.058
2.9	-4.137	-29.914	-66.424	-55.856	-79.072	19.498	-1.598	-72.413
3	-3.195	-47.839	-61.455	-78.806	-86.765	19.78	-1.312	-84.927
3.1	-2.621	-62.083	-54.569	-97.383	-86.4	-89.69	-1.151	-95.836
3.2	-2.271	-73.823	-52.541	-101.535	-80.864	-107.651	-1.068	-105.686
3.3	-2.047	-84.124	-48.684	-108.738	-77.019	-135.306	-1.026	-114.988
3.4	-1.909	-93.515	-45.728	-117.062	-73.949	-150.861	-1.016	-123.959
3.5	-1.847	-102.172	-42.27	-129.214	-71.636	-145.679	-1.036	-132.718
3.6	-1.83	-110.284	-38.705	-143.608	-69.225	-162.089	-1.077	-141.33
3.7	-1.835	-118.109	-34.783	-157.926	-69.525	179.356	-1.125	-149.995
3.8	-1.882	-125.909	-30.704	-172.609	-69.089	177.752	-1.196	-158.829
3.9	-1.968	-133.461	-26.461	171.494	-68.006	161.935	-1.305	-167.931
4	-2.079	-140.936	-22.132	154.357	-68.827	151.541	-1.44	-177.354
4.1	-2.214	-148.468	-17.75	135.927	-66.925	135.329	-1.611	172.853
4.2	-2.397	-156.102	-13.343	116.106	-68.873	131.498	-1.834	162.45
4.3	-2.607	-163.669	-8.935	94.594	-69.22	125.727	-2.128	151.306
4.4	-2.856	-171.42	-4.582	71.115	-70.2	117.186	-2.522	139.137
4.5	-3.142	-179.292	-0.35	45.91	-75.801	103.427	-3.044	125.95
4.6	-3.475	172.737	3.726	18.899	-74.038	78.938	-3.737	111.675
4.7	-3.839	164.691	7.588	-9.895	-82.318	90.109	-4.644	95.705
4.8	-4.25	156.377	11.18	-40.443	-81.491	94.03	-5.834	77.878
4.9	-4.709	148.012	14.444	-72.312	-84.419	-174.749	-7.386	57.863
5	-5.211	139.435	17.336	-105.192	-82.161	-149.429	-9.335	34.839
5.1	-5.617	133.252	19.871	-137.448	-75.782	-178.021	-12.542	14.038
5.2	-6.275	124.961	21.993	-171.241	-73.219	171.035	-15.967	-25.608
5.3	-7.048	116.374	23.736	155.316	-73.397	-171.709	-17.599	-80.797
5.4	-7.938	107.469	25.121	122.83	-72.979	-174.379	-16.009	-128.609
5.5	-9.023	97.666	26.239	91.191	-72.208	171.952	-14.038	-160.688
5.6	-10.378	87.447	27.129	60.757	-72.337	174.66	-12.605	175.024
5.7	-12.058	76.348	27.835	31.231	-70.881	167.314	-11.667	153.84
5.8	-14.016	64.344	28.344	2.65	-71.625	151.186	-11.123	133.303
5.9	-16.285	49.449	28.693	-24.808	-70.997	132.826	-10.862	112.525
6	-18.928	29.671	28.93	-51.215	-75.336	144.724	-10.82	91.841
6.1	-21.416	0.182	29.041	-76.83	-80.179	167.156	-10.839	71.227
6.2	-22.456	-35.255	29.014	-101.22	-80.375	-161.505	-10.879	51.229
6.3	-21.835	-67.958	28.892	-124.533	-76.165	-126.449	-10.808	32.259
6.4	-20.473	-88.408	28.714	-146.334	-72.302	-130.29	-10.615	14.854
6.5	-19.189	-102.602	28.518	-167.134	-68.469	-138.134	-10.408	-1.146
6.6	-18.26	-112.193	28.336	173.249	-66.803	-137.702	-10.12	-15.106
6.7	-17.454	-119.281	28.176	154.435	-66.827	-148.727	-9.819	-27.7
6.8	-16.891	-125.157	28.029	136.472	-65.131	-152.009	-9.544	-38.698
6.9	-16.426	-130.214	27.92	119.108	-64.424	-161.056	-9.298	-48.723
7	-16.204	-134.567	27.832	102.322	-63.326	-162.096	-9.08	-57.562
7.1	-15.947	-137.727	27.798	86.01	-62.963	-167.442	-8.844	-65.701
7.2	-15.674	-140.919	27.792	70.091	-61.829	-176.484	-8.62	-73.364
7.3	-15.485	-144.339	27.82	54.361	-61.17	175.355	-8.406	-80.885
7.4	-15.295	-147.884	27.852	38.99	-61.706	169.338	-8.264	-88.208
7.5	-15.199	-151.441	27.916	23.823	-62.615	163.925	-8.163	-95.345
7.6	-15.024	-155.526	27.991	8.839	-62.647	163.526	-8.104	-102.149
7.7	-15.07	-159.25	28.078	-5.903	-62.849	162.289	-8.039	-108.723
7.8	-14.946	-162.008	28.191	-20.432	-62.717	163.78	-7.965	-115.582
7.9	-14.806	-164.915	28.306	-34.935	-61.593	159.893	-7.942	-122.963
8	-14.633	-169.416	28.415	-49.396	-61.521	153.422	-8.008	-130.55
8.1	-14.62	-173.05	28.529	-63.521	-61.89	146.403	-8.132	-138.067
8.2	-14.494	-177.49	28.638	-77.495	-61.784	140.823	-8.289	-145.956
8.3	-14.482	178.696	28.756	-91.221	-62.124	134.498	-8.494	-154.089
8.4	-14.454	174.349	28.898	-104.839	-62.785	130.065	-8.727	-162.477
8.5	-14.462	170.739	29.051	-118.306	-63.689	124.762	-8.958	-171.14
8.6	-14.44	166.592	29.218	-131.578	-63.873	121.7	-9.152	179.954
8.7	-14.383	163.462	29.405	-144.883	-64.607	122.594	-9.296	170.283
8.8	-14.273	159.468	29.595	-158.106	-64.946	124.227	-9.435	160.193
8.9	-14.218	155.628	29.789	-171.125	-65.023	115.543	-9.55	149.775
9	-14.141	152.124	30.014	176.025	-66.189	114.462	-9.607	139.495
9.1	-14.089	148.902	30.266	163.167	-66.304	112.143	-9.549	129.167
9.2	-13.987	146.003	30.549	150.325	-67.268	103.967	-9.506	119.245
9.3	-13.897	143.321	30.857	137.444	-69.705	107.696	-9.356	109.656
9.4	-13.671	140.956	31.183	124.401	-70.539	98.757	-9.223	100.44
9.5	-13.367	138.758	31.522	111.318	-74.249	98.359	-9.133	90.924
9.6	-13.008	137.139	31.884	98.189	-74.117	126.871	-9.02	81.768
9.7	-12.604	134.365	32.25	84.896	-74.686	128.512	-9.051	72.34
9.8	-12.225	133.331	32.632	71.547	-75.864	114.633	-9.085	61.996
9.9	-11.83	129.744	33.033	58.053	-80.406	110.799	-9.178	52.269
10	-11.435	127.403	33.455	44.32	-78.79	125.946	-9.41	40.545
10.1	-11.103	124.505	33.887	30.172	-75.419	-178.475	-9.581	27.591
10.2	-10.591	121.883	34.291	15.649	-75.231	-175.308	-9.847	13.945
10.3	-10.25	118.244	34.673	0.968	-74.902	165.698	-9.935	-1.154
10.4	-9.878	115.1	35.033	-13.948	-76.538	165.618	-9.834	-17.679
10.5	-9.549	111.5	35.36	-29.207	-75.416	-176.239	-9.58	-34.413
10.6	-9.307	107.082	35.619	-44.846	-74.879	164.149	-9.216	-50.726
10.7	-9.057	102.701	35.822	-60.545	-73.844	177.642	-8.677	-66.124
10.8	-8.957	97.99	35.984	-76.35	-74.421	146.26	-8.125	-80.187
10.9	-8.899	93.043	36.075	-92.352	-78.943	158.013	-7.605	-93.25
11	-8.938	88.653	36.103	-108.215	-81.187	-122.952	-7.233	-105.079
11.1	-8.995	83.87	36.049	-123.88	-84.543	-112.104	-7.008	-115.796
11.2	-9.172	79.088	35.98	-139.256	-77.523	-170.928	-6.929	-125.275
11.3	-9.498	74.34	35.865	-154.521	-76.653	-109.995	-6.956	-134.211
11.4	-9.714	70.281	35.73	-169.48	-71.904	-112.137	-7.072	-142.939
11.5	-10.074	65.568	35.593	175.929	-73.087	-129.544	-7.28	-150.249
11.6	-10.537	60.843	35.449	161.439	-71.444	-116.251	-7.569	-157.664
11.7	-11.003	57.538	35.285	147.017	-68.672	-124.365	-7.868	-165.173
11.8	-11.638	53.363	35.089	132.78	-68.689	-125.573	-8.239	-171.906
11.9	-12.376	50.582	34.871	118.855	-67.327	-132.59	-8.623	-178.478
12	-13.105	48.05	34.632	105.115	-66.136	-139.458	-8.956	175.081
12.1	-13.79	46.537	34.415	91.512	-67.407	-151.53	-9.245	168.422
12.2	-14.47	45.226	34.197	78.224	-66.405	-155.951	-9.46	161.888
12.3	-14.941	44.103	33.993	65.204	-67.332	-162.719	-9.648	155.532
12.4	-15.704	42.344	33.794	52.219	-67.755	-167.343	-9.775	149.498
12.5	-16.512	41.51	33.599	39.26	-68.213	-171.88	-9.839	143.493
12.6	-17.323	41.406	33.403	26.447	-67.747	-177.525	-9.876	137.492
12.7	-18.176	40.839	33.21	13.851	-69.965	176.927	-9.933	132.205
12.8	-19.109	41.874	33.027	1.299	-70.043	176.148	-9.965	127.24
12.9	-20.118	43.417	32.859	-11.226	-70.134	161.734	-9.982	122.375
13	-21.053	45.416	32.692	-23.608	-71.12	157.153	-10.03	117.558
13.1	-22.326	47.082	32.533	-35.861	-71.542	143.566	-10.15	113.285
13.2	-23.472	51.586	32.367	-47.987	-74.074	146.59	-10.339	109.531
13.3	-24.958	59.986	32.216	-60.141	-75.583	139.544	-10.531	105.637
13.4	-25.71	70.469	32.073	-72.101	-88.461	37.304	-10.737	102.067
13.5	-26.761	81.542	31.956	-83.949	-76.608	54.595	-11.048	98.079
13.6	-26.936	93.973	31.862	-95.704	-78.881	48.216	-11.344	94.394
13.7	-26.401	108.569	31.794	-107.534	-75.39	-0.66	-11.707	90.55
13.8	-25.791	117.089	31.731	-119.307	-74.676	18.622	-12.105	85.906
13.9	-24.822	125.299	31.686	-130.89	-73.274	-12.939	-12.434	82.036
14	-23.842	131.922	31.686	-142.508	-68.875	-19.456	-12.811	77.235
14.1	-22.723	135.871	31.726	-154.332	-68.937	-27.536	-13.095	70.953
14.2	-21.977	139.457	31.783	-166.241	-67.206	-30.304	-13.279	64.717
14.3	-21.237	142.474	31.867	-178.228	-67.46	-35.358	-13.552	57.928
14.4	-20.347	144.956	31.967	169.706	-66.802	-41.811	-13.633	50.622
14.5	-19.497	146.36	32.088	157.446	-65.565	-48.33	-13.513	43.375
14.6	-18.748	148.006	32.227	145.066	-64.478	-48.768	-13.444	35.434
14.7	-17.852	148.037	32.396	132.513	-64.362	-47.855	-13.32	27.794
14.8	-17.192	148.264	32.593	119.829	-63.848	-55.767	-13.074	21.256
14.9	-16.405	148.139	32.801	107.005	-65.045	-58.752	-12.666	14.565
15	-15.703	147.861	33.041	93.954	-64.839	-56.636	-12.275	7.098
15.1	-14.987	146.06	33.325	80.603	-64.658	-56.407	-11.892	-0.633
15.2	-14.332	145.538	33.636	66.922	-64.626	-68.507	-11.505	-6.23
15.3	-13.376	142.258	33.974	52.664	-66.269	-71.516	-11.163	-15.198
15.4	-12.736	139.215	34.321	37.991	-66.628	-60.124	-10.695	-24.337
15.5	-11.594	135.113	34.691	22.762	-68.028	-52.11	-10.285	-33.789
15.6	-10.806	129.715	35.059	6.7	-67.724	-32.696	-9.871	-46.714
15.7	-9.924	122.413	35.398	-10.371	-66.74	-6.562	-9.358	-60.152
15.8	-9.456	116.076	35.697	-28.287	-63.792	-3.895	-8.636	-75.22
15.9	-8.722	105.131	35.877	-47.863	-60.579	-2.579	-7.883	-93.151
16	-8.643	95.619	35.836	-68.5	-57.807	-11.352	-7.219	-113.181
16.1	-8.631	86.744	35.463	-89.562	-55.811	-17.99	-6.74	-133.291
16.2	-8.919	79.944	34.765	-109.705	-54.366	-27.202	-6.538	-152.354
16.3	-9.308	73.799	33.852	-128.267	-53.565	-35.098	-6.494	-169.036
16.4	-9.734	71.017	32.831	-145.138	-53.166	-45.249	-6.621	176.243
16.5	-9.814	69.392	31.813	-160.228	-53.073	-52.433	-6.85	163.849
16.6	-9.698	67.169	30.871	-173.918	-52.762	-57.193	-7.128	153.864
16.7	-9.569	65.16	30.068	173.277	-52.748	-62.87	-7.417	145.149
16.8	-9.288	62.901	29.374	160.929	-52.996	-64.61	-7.707	137.271
16.9	-9.012	60.386	28.807	148.752	-52.687	-70.355	-8.059	130.006
17	-8.775	57.279	28.333	136.628	-52.476	-74.37	-8.455	123.014
17.1	-8.467	53.927	27.954	124.543	-52.637	-78.348	-8.779	117.051
17.2	-8.242	50.197	27.652	112.139	-52.398	-81.044	-9.108	110.242
17.3	-8.148	45.942	27.429	99.322	-52.375	-84.982	-9.486	102.942
17.4	-8.03	42.048	27.251	86.267	-52.514	-87.206	-9.842	96.97
17.5	-8	37.363	27.114	72.96	-52.623	-89.192	-10.129	91.192
17.6	-8.017	32.744	26.999	59.23	-52.253	-90.623	-10.305	84.773
17.7	-8.244	27.994	26.933	45.051	-52.382	-92.745	-10.524	77.822
17.8	-8.362	23.297	26.86	30.508	-52.14	-95.093	-10.739	71.187
17.9	-8.735	17.93	26.817	15.545	-52.251	-96.729	-10.851	66.616
18	-9.264	13.218	26.759	0.078	-51.999	-102.7	-10.941	62.133
18.1	-9.97	8.49	26.683	-15.992	-52.366	-105.145	-10.851	56.999
18.2	-10.976	3.484	26.595	-32.328	-52.309	-109.206	-10.863	53.452
18.3	-12.396	0.193	26.49	-49.145	-52.734	-110.472	-10.888	50.248
18.4	-13.931	-0.368	26.331	-66.356	-52.899	-109.831	-10.721	47.475
18.5	-16.106	-0.98	26.145	-83.995	-53.083	-113.656	-10.479	44.589
18.6	-18.736	8.05	25.944	-101.795	-53.127	-112.474	-10.354	40.476
18.7	-21.078	27.783	25.717	-119.912	-52.68	-115.298	-10.243	37.061
18.8	-21.13	54.479	25.476	-138.422	-53.063	-115.107	-10.051	33.541
18.9	-19.375	76.1	25.226	-157.391	-52.74	-118.058	-9.811	28.388
19	-16.968	83.94	24.952	-176.927	-52.917	-118.641	-9.578	21.379
19.1	-15.351	87.562	24.661	162.794	-52.69	-122.25	-9.402	13.624
19.2	-13.885	89.181	24.31	141.53	-52.612	-124.937	-9.269	4.031
19.3	-12.797	90.72	23.842	119.017	-52.291	-131.729	-9.12	-7.693
19.4	-11.665	90.414	23.174	95.399	-52.803	-138.006	-8.947	-22.101
19.5	-10.569	90.545	22.247	71.285	-52.63	-144.249	-8.888	-37.994
19.6	-9.405	88.449	21.021	47.04	-53.797	-149.852	-9.018	-54.929
19.7	-8.399	84.898	19.502	23.226	-54.657	-153.787	-9.121	-72.223
19.8	-7.549	80.208	17.746	0.564	-55.217	-157.396	-9.256	-88.78
19.9	-6.794	74.367	15.837	-20.606	-57.31	-159.013	-9.457	-104.173
20	-6.252	68.181	13.839	-40.542	-58.731	-158.15	-9.644	-118.503
20.1	-5.886	61.485	11.821	-59.433	-59.72	-154.82	-9.785	-131.768
20.2	-5.46	55.774	9.778	-77.092	-60.6	-145.13	-9.879	-145.065
20.3	-5.143	48.863	7.763	-94.027	-60.626	-145.91	-9.916	-158.258
20.4	-4.883	42.229	5.766	-110.328	-61.924	-140.654	-9.92	-171.546
20.5	-4.72	36.175	3.788	-126.182	-63.019	-127.53	-9.828	175.05
20.6	-4.468	30.036	1.819	-141.579	-64.782	-116.4	-9.57	162.372
20.7	-4.306	23.353	-0.147	-156.625	-63.831	-98.769	-9.144	149.461
20.8	-4.087	17.38	-2.121	-171.22	-62.397	-91.025	-8.571	136.428
20.9	-3.945	11.398	-4.079	174.512	-60.092	-81.615	-8.027	124.762
21	-3.812	5.485	-6.037	160.527	-59.078	-73.815	-7.474	114.438
21.1	-3.657	-0.482	-8.003	146.864	-57.164	-71.893	-6.829	105.264
21.2	-3.504	-5.878	-9.969	133.594	-55.915	-71.124	-6.227	96.728
21.3	-3.364	-11.885	-11.942	120.401	-53.667	-75.532	-5.692	88.28
21.4	-3.278	-17.01	-13.894	107.636	-52.688	-77.191	-5.306	80.71
21.5	-3.148	-22.565	-15.852	95.065	-51.139	-83.443	-5.017	73.886
21.6	-3.042	-27.736	-17.804	82.75	-49.797	-88.527	-4.649	67.535
21.7	-2.921	-32.89	-19.745	70.396	-48.766	-94.811	-4.368	60.743
21.8	-2.846	-37.908	-21.682	58.094	-47.837	-101.229	-4.183	53.184
21.9	-2.708	-42.705	-23.629	45.79	-47.1	-108.869	-4.121	46.556
22	-2.671	-47.564	-25.556	33.218	-46.468	-116.041	-4.015	39.652
22.1	-2.554	-52.13	-27.521	20.382	-45.802	-124.647	-3.843	32.382
22.2	-2.463	-56.345	-29.506	7.326	-45.314	-131.485	-3.728	24.23
22.3	-2.353	-60.619	-31.436	-6.331	-44.962	-140.475	-3.64	16.1
22.4	-2.323	-64.918	-33.409	-20.529	-44.655	-148.796	-3.55	8.663
22.5	-2.202	-68.467	-35.407	-35.354	-44.433	-157.632	-3.371	1.388
22.6	-2.15	-72.17	-37.35	-50.328	-44.225	-167.783	-3.135	-5.863
22.7	-2.058	-75.557	-39.18	-65.985	-44.419	-176.674	-2.958	-12.925
22.8	-2.005	-78.956	-40.827	-81.485	-44.697	174.267	-2.777	-19.028
22.9	-1.92	-82.289	-42.263	-98.273	-44.935	165.688	-2.585	-24.535
23	-1.891	-84.961	-43.52	-114.24	-45.478	158.448	-2.394	-29.297
23.1	-1.839	-87.676	-44.643	-129.647	-45.866	148.805	-2.23	-33.903
23.2	-1.765	-90.662	-45.303	-143.083	-46.378	142.53	-2.089	-38.017
23.3	-1.76	-93.276	-46.277	-154.011	-47.343	134.783	-1.977	-41.526
23.4	-1.744	-96.012	-46.605	-161.889	-48.706	128.63	-1.876	-44.813
23.5	-1.685	-98.499	-46.831	-170.745	-49.627	126.038	-1.828	-48.099
23.6	-1.689	-101.409	-47.098	-179.585	-50.695	124.2	-1.791	-50.947
23.7	-1.647	-103.563	-46.973	172.35	-51.757	122.658	-1.771	-53.969
23.8	-1.666	-106.709	-47.072	163.612	-52.439	122.19	-1.789	-57.475
23.9	-1.643	-109.18	-46.959	155.39	-53.179	127.158	-1.812	-60.881
24	-1.682	-111.899	-47.196	147.773	-53.444	128.807	-1.908	-64.394
24.1	-1.641	-114.737	-47.455	137.253	-53.749	127.838	-1.97	-68.307
24.2	-1.661	-117.945	-48.504	132.416	-52.208	133.127	-1.967	-72.505
24.3	-1.662	-120.699	-49.106	129.911	-54.014	133.167	-2.053	-77.503
24.4	-1.666	-123.687	-48.838	128.888	-52.475	131.892	-2.154	-82.287
24.5	-1.67	-126.489	-49.601	122.639	-51.295	129.892	-2.215	-86.856
24.6	-1.651	-129.694	-50.538	118.787	-51.355	128.826	-2.167	-91.862
24.7	-1.664	-132.699	-49.666	117.544	-50.731	124.113	-2.157	-97.256
24.8	-1.649	-135.847	-48.96	119.881	-49.919	118.978	-2.179	-102.771
24.9	-1.675	-138.68	-50.135	102.055	-49.508	111.693	-2.152	-107.122
25	-1.64	-141.934	-49.655	101.58	-50.082	107.695	-2.034	-111.291
25.1	-1.638	-144.665	-49.168	104.117	-50.892	105.717	-1.903	-115.856
25.2	-1.617	-147.989	-50.059	97.347	-50.479	101.941	-1.849	-120.027
25.3	-1.624	-150.816	-49.824	91.776	-49.661	92.438	-1.795	-123.322
25.4	-1.601	-153.871	-49.592	89.974	-49.952	91.491	-1.693	-125.877
25.5	-1.587	-156.616	-50.529	97.1	-50.189	95.302	-1.55	-128.63
25.6	-1.558	-159.706	-50.08	82.167	-50.058	90.514	-1.486	-131.324
25.7	-1.538	-162.461	-49.609	78.833	-49.407	82.509	-1.455	-133.522
25.8	-1.525	-165.549	-49.825	76.664	-50.354	77.102	-1.408	-135.176
25.9	-1.502	-168.006	-49.517	78.527	-48.627	73.18	-1.354	-137.03
26	-1.434	-170.719	-50.363	65.968	-49.647	72.942	-1.312	-138.973
26.1	-1.401	-173.307	-49.155	70.877	-49.417	65.226	-1.321	-140.937
26.2	-1.397	-175.911	-49.998	58.456	-48.7	58.938	-1.332	-142.704
26.3	-1.33	-178.519	-48.965	46.504	-48.868	56.241	-1.335	-144.377
26.4	-1.306	179.784	-48.991	42.881	-49.409	41.319	-1.307	-146.355
26.5	-1.228	177.24	-49.046	36.351	-48.535	32.844	-1.351	-148.149
26.6	-1.182	175.59	-49.397	24.324	-49.767	27.649	-1.38	-150.326
26.7	-1.17	173.108	-49.325	21.318	-50.131	21.11	-1.371	-152.703
26.8	-1.101	171.963	-50.46	19.653	-51.265	14.013	-1.416	-154.91
26.9	-1.068	170.184	-52.711	18.146	-51.645	9.999	-1.406	-157.125
27	-0.996	168.572	-53.169	1.685	-52.145	3.535	-1.392	-159.661
27.1	-0.981	167.228	-54.237	-1.474	-53.332	3.385	-1.385	-162.31
27.2	-0.961	166.078	-54.021	7.45	-54.587	-3.776	-1.4	-164.506
27.3	-0.904	164.926	-56.719	-23.75	-55.169	-5.837	-1.381	-166.747
27.4	-0.884	164.025	-57.723	-3.044	-55.815	-10.592	-1.335	-168.774
27.5	-0.858	162.827	-56.777	-10.484	-56.203	-9.144	-1.282	-171.106
27.6	-0.859	161.94	-57.638	-2.466	-58.224	-2.485	-1.277	-172.959
27.7	-0.826	161.107	-62.743	-17.718	-60.787	2.973	-1.265	-174.402
27.8	-0.801	160.527	-61.259	-12.03	-60.196	16.835	-1.204	-175.536
27.9	-0.808	159.411	-60.755	-0.436	-62.029	12.655	-1.15	-176.836
28	-0.784	158.708	-60.544	15.448	-59.49	0.666	-1.121	-178.086
28.1	-0.797	158.034	-59.821	-14.971	-59.248	26.747	-1.145	-178.914
28.2	-0.757	157.114	-60.942	28.075	-58.402	13.354	-1.116	-179.379
28.3	-0.778	156.714	-61.129	18.248	-60.465	17.746	-1.083	-179.874
28.4	-0.765	155.792	-60.361	34.499	-60.019	27.295	-1.053	179.564
28.5	-0.768	155.119	-57.364	59.66	-58.394	26.096	-1.083	179.123
28.6	-0.773	154.08	-61.293	36.587	-57.419	20.7	-1.121	178.725
28.7	-0.763	153.632	-60.451	21.449	-58.07	22.141	-1.128	178.777
28.8	-0.782	152.924	-55.239	15.96	-57.936	25.537	-1.117	178.657
28.9	-0.78	152.043	-59.376	18.281	-58.874	17.77	-1.157	177.906
29	-0.787	150.781	-57.415	59.842	-56.369	28.579	-1.228	177.242
29.1	-0.799	149.951	-53.478	38.024	-56.552	29.406	-1.288	177.076
29.2	-0.854	149.245	-56.897	21.947	-57.059	28.801	-1.334	176.394
29.3	-0.819	148.142	-54.718	57.831	-56.166	33.05	-1.337	175.128
29.4	-0.874	146.516	-55.221	19.478	-54.551	30.004	-1.411	173.571
29.5	-0.875	145.45	-54.077	28.262	-56.009	34.57	-1.52	172.347
29.6	-0.936	144.335	-52.543	29.656	-52.586	25.89	-1.595	171.211
29.7	-0.906	142.946	-55.616	22.589	-53.036	46.246	-1.558	169.425
29.8	-0.922	141.732	-52.14	33.374	-51.622	30.911	-1.604	166.821
29.9	-0.964	139.964	-49.338	20.866	-50.531	26.962	-1.697	164.901
30	-0.989	138.497	-51.305	17.266	-50.659	12.821	-1.752	163.246
! End Data								
