!File name = TGA2238_CP_SN01_28v_650mA_25C.s2p									
!Date = 9/5/2014									
!Test = SPars									
!Vd(V) = 28.004									
!Vd(mA) = 654.438									
!Vg(V) = -2.756									
!Vg(mA) = -0.071									
# GHz   S   DB   R   50									
!%	Freq(GHz)	     S11(dB)	    S11(deg)	     S21(dB)	    S21(deg)	     S12(dB)	    S12(deg)	     S22(dB)	    S22(deg)
	2	-9.789	-174.086	-55.829	27.287	-59.824	31.334	-0.254	101.249
	2.08	-9.81	-178.334	-42.527	-84.023	-59.524	150.466	-0.245	97.972
	2.16	-9.903	176.517	-38.763	-122.821	-60.186	-40.399	-0.278	94.1
	2.24	-10.04	172.488	-34.395	-161.978	-58.488	-46.558	-0.291	90.604
	2.32	-10.076	167.869	-31.588	164.257	-69.898	-173.432	-0.299	86.821
	2.4	-10.043	163.737	-30.723	138.542	-55.961	-4.107	-0.323	82.736
	2.48	-10.015	158.947	-29.121	108.378	-59.316	80.193	-0.301	78.963
	2.56	-10.015	154.441	-28.027	94.592	-66.691	-159.566	-0.336	74.993
	2.64	-9.954	149.524	-25.926	82.64	-61.066	-100.34	-0.335	71.095
	2.72	-9.98	144.651	-24.115	68.071	-63.676	-36.141	-0.382	66.843
	2.8	-9.999	143.128	-22.517	59.802	-51.856	66.725	-0.395	68.802
	2.88	-9.934	138.183	-20.788	46.759	-54.07	158.228	-0.444	65.014
	2.96	-9.95	133.302	-18.494	34.291	-61.892	-111.216	-0.407	60.739
	3.04	-9.926	127.053	-16.049	20.598	-54.49	64.412	-0.368	56.44
	3.12	-9.936	122.535	-14.223	7.874	-53.796	19.246	-0.424	52.227
	3.2	-9.966	116.987	-12.091	-7.249	-61.428	-58.936	-0.444	47.378
	3.28	-9.931	111.938	-9.829	-22.422	-63.742	152.88	-0.358	42.872
	3.36	-10.002	106.894	-7.695	-39.954	-62.897	124.111	-0.436	38.721
	3.44	-9.869	102.22	-5.82	-59.387	-58.901	-48.9	-0.506	33.645
	3.52	-9.903	96.975	-4.328	-79.07	-55.881	-150.663	-0.539	28.674
	3.6	-9.87	92.886	-3.324	-98.095	-62.393	-65.864	-0.585	23.621
	3.68	-9.727	87.435	-2.412	-115.733	-59.602	-165.199	-0.614	17.654
	3.76	-9.664	83.507	-1.696	-131.395	-64.093	98.713	-0.654	13.238
	3.84	-9.491	79.098	-1.011	-146.063	-53.311	-26.063	-0.721	6.091
	3.92	-9.376	75.115	-0.219	-159.415	-51.67	-71.376	-0.776	0.73
	4	-9.209	71.161	0.68	-172.617	-57.359	164.625	-0.77	-6.201
	4.08	-9.084	67.137	1.563	175.186	-71.701	147.83	-0.817	-13.415
	4.16	-8.954	62.774	2.589	163.2	-59.377	-146.995	-0.914	-20.556
	4.24	-8.838	58.699	3.564	151.188	-58.519	176.421	-1.156	-29.632
	4.32	-8.691	55.283	4.749	139.166	-58.136	53.213	-1.305	-38.484
	4.4	-8.723	50.721	5.934	126.812	-55.939	-155.965	-1.496	-48.423
	4.48	-8.574	47.139	7.214	114.543	-55.006	-58.059	-1.83	-59.229
	4.56	-8.454	43.738	8.528	101.1	-53.207	81.624	-2.146	-72.513
	4.64	-8.448	40.41	9.832	87.408	-56.465	-79.299	-2.669	-86.06
	4.72	-8.416	37.064	11.151	72.583	-60.17	124.729	-3.228	-102.974
	4.8	-8.394	33.918	12.411	57.088	-63.276	92.989	-3.92	-121.974
	4.88	-8.322	30.953	13.609	40.764	-54.297	-88.42	-4.674	-144.42
	4.96	-8.276	27.655	14.571	24.305	-55.637	-70.546	-5.47	-169.156
	5.04	-8.297	24.434	15.485	7.416	-54.142	18.252	-5.976	164.042
	5.12	-8.28	20.754	16.137	-9.32	-57.312	-102.045	-6.058	136.675
	5.2	-8.173	17.283	16.835	-25.765	-54.231	-46.028	-5.857	110.815
	5.28	-8.309	14.322	17.331	-41.636	-57.546	-88.965	-5.517	88.102
	5.36	-8.333	10.9	17.794	-57.028	-59.045	38.511	-4.887	67.821
	5.44	-8.386	7.168	18.2	-72.01	-54.227	-28.354	-4.573	50.057
	5.52	-8.513	3.42	18.577	-86.237	-65.565	14.503	-4.165	35.371
	5.6	-8.51	-0.065	18.989	-100.011	-58.183	-22.684	-3.886	21.566
	5.68	-8.57	-3.917	19.413	-113.528	-57.686	14.845	-3.696	8.941
	5.76	-8.688	-8.251	19.911	-126.718	-53.731	160.353	-3.515	-2.163
	5.84	-8.789	-11.949	20.399	-139.673	-51.682	-78.921	-3.453	-12.514
	5.92	-8.703	-15.923	20.926	-152.874	-53.948	-60.559	-3.403	-22.744
	6	-8.886	-19.962	21.389	-165.839	-63.2	-141.092	-3.422	-32.107
	6.08	-8.805	-24.265	21.979	-179.093	-58.564	-110.854	-3.325	-41.677
	6.16	-8.904	-29.222	22.578	167.76	-58.6	165.859	-3.427	-50.82
	6.24	-8.948	-34.605	23.217	154.673	-52.458	-117.932	-3.562	-60.056
	6.32	-8.932	-39.937	23.798	141.089	-56.468	-127.667	-3.648	-68.462
	6.4	-8.901	-45.038	24.382	127.478	-57.74	95.238	-3.824	-78.374
	6.48	-9.014	-50.86	24.996	113.581	-52.256	-11.944	-3.863	-87.088
	6.56	-9.126	-56.804	25.552	99.525	-73.517	41.159	-4.078	-96.78
	6.64	-9.327	-62.811	26.15	84.578	-57.351	84.481	-4.439	-106.978
	6.72	-9.409	-68.083	26.654	70.103	-57.466	-77.66	-4.854	-116.703
	6.8	-9.596	-73.351	27.137	55.301	-53.016	-121.82	-5.331	-127.203
	6.88	-9.73	-78.733	27.531	40.61	-61.181	-107.758	-5.814	-137.646
	6.96	-9.86	-83.462	27.919	25.942	-52.725	-145.678	-6.285	-148.053
	7.04	-9.975	-88.817	28.305	11.275	-59.116	-159.275	-6.885	-160.294
	7.12	-10.137	-93.907	28.635	-3.207	-55.85	61.782	-7.478	-172.886
	7.2	-10.246	-97.719	28.955	-17.748	-54.293	6.379	-8.183	174.76
	7.28	-10.417	-101.875	29.257	-32.395	-50.564	-76.247	-8.824	161.689
	7.36	-10.659	-108.143	29.54	-46.819	-49.615	-26.288	-9.531	146.785
	7.44	-10.865	-112.256	29.812	-61.436	-55.245	-168.773	-10.022	131.225
	7.52	-11.225	-116.08	30.037	-75.709	-62.41	100.544	-10.536	114.579
	7.6	-11.278	-120.285	30.277	-90.168	-63.511	82.341	-10.669	99.657
	7.68	-11.656	-123.296	30.439	-104.239	-79.85	95.32	-11.058	86.09
	7.76	-11.956	-128.839	30.692	-118.632	-55.407	-101.129	-10.913	69.071
	7.84	-12.066	-130.904	30.911	-132.876	-53.258	92.927	-10.966	54.31
	7.92	-12.857	-136.567	31.077	-147.304	-61.675	145.067	-10.965	39.748
	8	-13.152	-144.041	31.186	-161.536	-54.849	53.01	-11.037	25.018
	8.08	-13.571	-144.208	31.359	-175.869	-55.342	74.664	-11.201	13.14
	8.16	-14.648	-147.995	31.497	170.028	-49.071	2.353	-11.313	0.852
	8.24	-15.111	-152.488	31.683	155.867	-61.931	104.973	-11.126	-9.214
	8.32	-16.788	-154.29	31.739	141.563	-48.548	-150.866	-11.115	-22.747
	8.4	-16.671	-154.321	31.85	126.966	-70.414	-172.066	-11.547	-32.657
	8.48	-18.403	-163.787	31.949	113.314	-61.431	19.98	-12.302	-39.291
	8.56	-19.585	-162.141	31.988	98.646	-57.016	54.525	-12.083	-53.394
	8.64	-22.547	-178.922	32.018	84.992	-48.496	70.595	-13.001	-66.4
	8.72	-23.437	177.808	32.067	70.637	-52.304	48.594	-12.796	-73.561
	8.8	-25.565	169.781	32.125	56.54	-65.051	-93.059	-13.01	-89.582
	8.88	-31.113	125.966	32.084	42.209	-57.51	134.479	-13.811	-98.117
	8.96	-32.73	74.563	32.092	28.516	-51.291	72.66	-14.17	-110.451
	9.04	-26.02	16.892	32.077	14.425	-51.517	32.305	-14.243	-120.72
	9.12	-21.094	14.319	32.071	0.572	-56.759	60.607	-15.167	-128.757
	9.2	-18.996	7.728	32.042	-13.255	-71.591	-49.774	-15.754	-140.12
	9.28	-18.148	7.378	32.043	-27.027	-48.727	-96.245	-16.404	-152.666
	9.36	-15.152	-4.766	32.005	-40.989	-59.155	-113.586	-16.527	-158.297
	9.44	-14.191	-8.533	31.908	-54.751	-62.688	33.073	-16.809	-166.718
	9.52	-13.128	-11.861	31.853	-68.52	-60.385	150.443	-18.269	177.324
	9.6	-12.422	-15.052	31.761	-82.294	-54.089	11.434	-17.769	171.369
	9.68	-11.329	-19.626	31.714	-96.057	-52.8	-125.174	-19.156	155.454
	9.76	-10.988	-25.168	31.619	-109.099	-57.733	-110.756	-19.879	147.655
	9.84	-10.213	-30.134	31.538	-122.789	-58.621	-115.495	-20.359	131.031
	9.92	-9.992	-33.96	31.512	-136.121	-51.521	82.145	-19.981	117.459
	10	-9.883	-37.075	31.515	-149.317	-52.797	152.888	-21.583	112.124
	10.08	-9.3	-40.546	31.481	-162.92	-53.319	-14.747	-20.5	91.781
	10.16	-9.054	-44.327	31.454	-176.169	-52.113	172.641	-19.726	76.495
	10.24	-8.82	-52.116	31.543	170.397	-55.568	-155.767	-20.328	58.194
	10.32	-8.649	-55.47	31.588	156.859	-58.219	97.657	-18.761	45.709
	10.4	-8.749	-58.713	31.64	142.686	-50.306	146.085	-18.186	39.322
	10.48	-8.689	-64.761	31.725	128.808	-52.475	60.391	-17.378	24.37
	10.56	-8.725	-72.079	31.854	114.17	-54.867	-144.614	-16.882	12.272
	10.64	-8.602	-77.822	31.965	99.318	-53.564	44.84	-16.862	-0.737
	10.72	-8.945	-86.062	32.095	84.092	-64.355	167.528	-16.748	0.496
	10.8	-9.179	-93.662	32.221	68.638	-55.959	-3.971	-16.284	-13.595
	10.88	-9.05	-97.248	32.327	52.401	-50.55	34.341	-16.427	-21.879
	10.96	-10.07	-110.056	32.352	35.319	-45.242	111.067	-15.626	-24.982
	11.04	-10.498	-115.39	32.377	18.347	-48.51	141.167	-16.002	-28.648
	11.12	-11.431	-128.317	32.335	0.603	-51.651	112.646	-16.708	-25.731
	11.2	-12.79	-138.795	32.14	-17.595	-51.087	-81.764	-16.278	-26.647
	11.28	-14.466	-150.931	31.824	-36.325	-49.455	-166.12	-16.891	-26.781
	11.36	-15.766	-166.966	31.38	-54.775	-59.356	4.896	-17.302	-22.733
	11.44	-16.879	175.742	30.853	-72.917	-48.946	116.496	-16.925	-23.958
	11.52	-20.278	149.338	30.154	-91.526	-50.854	-88.086	-17.386	-20.97
	11.6	-23.85	116.069	29.407	-108.747	-46.638	30.683	-16.505	-22.143
	11.68	-23.306	96.725	28.544	-126.216	-49.768	124.352	-17.162	-27.416
	11.76	-23.294	53.784	27.625	-142.718	-53.705	39.862	-17.729	-23.561
	11.84	-20.982	24.358	26.842	-158.965	-49.331	59.943	-18.15	-27.711
	11.92	-18.393	2.064	25.985	-174.519	-54.594	-73.619	-20.94	-17.885
	12	-16.412	-17.411	25.108	169.095	-45.664	14.303	-20.625	6.279
	12.08	-14.239	-31.886	24.152	152.928	-44.794	70.071	-20.424	26.648
	12.16	-13.426	-46.5	23.198	136.959	-44.525	29.76	-17.433	35.207
	12.24	-12.108	-59.457	22.089	120.945	-48.035	45.691	-15.49	39.603
	12.32	-11.128	-73.268	20.999	105.754	-49.515	-6.701	-12.62	39.65
	12.4	-10.448	-85.022	19.752	90.717	-43.42	-6.627	-11.292	37.495
	12.48	-9.865	-95.116	18.57	76.223	-46.38	21.308	-10.161	33.663
	12.56	-9.209	-103.618	17.295	62.511	-50.558	-8.432	-8.791	29.833
	12.64	-8.794	-113.015	16.093	48.66	-45.936	-15.407	-7.998	25.398
	12.72	-8.28	-119.576	14.848	35.449	-45.694	-6.837	-7.155	22.54
	12.8	-7.842	-126.177	13.648	22.076	-45.984	-73.277	-6.253	16.043
	12.88	-7.43	-132.46	12.374	9.901	-53.251	-174.49	-5.788	12.164
	12.96	-7.113	-138.478	11.172	-2.701	-54.11	-81.45	-5.266	7.608
	13.04	-6.696	-144.465	9.904	-14.419	-46.604	-74.955	-4.558	3.812
	13.12	-6.506	-148.877	8.63	-25.877	-42.392	-67.444	-4.469	-0.48
	13.2	-6.149	-153.821	7.443	-37.726	-52.906	-76.045	-4.009	-6.614
	13.28	-5.852	-158.909	6.214	-48.749	-46.316	-129.503	-3.623	-9.321
	13.36	-5.457	-163.251	5.07	-59.991	-50.853	-13.661	-3.442	-13.837
	13.44	-5.33	-168.064	3.814	-70.483	-44.523	159.494	-3.063	-18.814
	13.52	-5.164	-171.172	2.575	-81.606	-53.532	125.75	-2.847	-24.094
	13.6	-4.967	-176.581	1.448	-91.483	-47.577	-53.389	-2.501	-26.216
	13.68	-4.781	179.77	0.314	-100.71	-50.131	156.516	-2.363	-30.764
	13.76	-4.713	176.361	-0.875	-110.9	-41.15	-71.92	-2.335	-36.02
	13.84	-4.51	171.983	-1.933	-120.729	-43.778	147.392	-2.144	-38.241
	13.92	-4.488	169.055	-3.353	-129.845	-43.353	-123.31	-2.163	-44.564
	14	-4.391	165.289	-4.087	-139.965	-43.174	134.209	-1.799	-49.09
	14.08	-4.286	161.288	-5.251	-148.077	-58.51	86.661	-1.923	-51.875
	14.16	-4.173	157.527	-6.243	-156.712	-49.108	-168.982	-1.847	-55.849
	14.24	-3.997	153.186	-7.412	-166.002	-45.84	134.781	-1.786	-61.02
	14.32	-3.999	149.14	-8.354	-176.537	-42.632	35.843	-1.629	-64.249
	14.4	-3.913	146.417	-9.309	177.98	-53.201	172.545	-1.707	-68.667
	14.48	-4.011	141.717	-10.539	169.92	-47.654	-6.539	-1.497	-72.873
	14.56	-3.89	138.192	-11.262	162.98	-43.746	-174.727	-1.253	-77.063
	14.64	-3.858	133.29	-12.173	153.518	-44.471	165.43	-1.439	-80.072
	14.72	-3.808	128.922	-13.322	145.476	-50.21	178.497	-1.15	-82.892
	14.8	-3.711	125.185	-14.008	138.746	-43.813	-147.478	-1.202	-88.898
	14.88	-3.679	120.29	-14.316	126.119	-46.138	133.511	-1.253	-90.188
	14.96	-3.657	117.023	-15.242	121.546	-45.797	-138.798	-1.019	-95.55
	15.04	-3.694	111.352	-16.095	111.666	-58.853	102.617	-1.09	-98.399
	15.12	-3.669	107.314	-17.344	104.515	-42.078	111.009	-1.118	-101.984
	15.2	-3.54	103.011	-18.505	97.497	-56.919	73.592	-0.944	-105.76
	15.28	-3.495	98.418	-18.633	92.894	-61.089	111.183	-1.072	-110.91
	15.36	-3.358	94.336	-18.955	79.766	-43.719	177.136	-1.118	-115.091
	15.44	-3.314	89.731	-19.69	62.305	-58.579	-146.379	-0.967	-117.273
	15.52	-3.164	86.232	-19.261	56.952	-46.081	147.439	-1.015	-120.544
	15.6	-3.203	80.698	-20.406	53.464	-57.986	135.277	-0.942	-125.737
	15.68	-3.027	76.562	-20.661	47.274	-43.368	117.812	-0.893	-128.074
	15.76	-2.876	71.997	-21.394	28.787	-40.745	22.523	-0.995	-131.35
	15.84	-2.904	67.386	-21.997	29.716	-45.889	116.977	-0.961	-134.271
	15.92	-2.775	63.11	-22.653	10.98	-49.861	-38.201	-0.741	-137.962
	16	-2.75	60.423	-21.844	2.06	-46.271	22.201	-0.975	-143.645
	16.08	-2.553	55.591	-21.765	-4.544	-48.059	-12.471	-0.96	-144.825
	16.16	-2.323	52.16	-22.707	-19.65	-52.383	-166.958	-0.852	-149.248
	16.24	-2.365	48.38	-24.614	-41.445	-40.771	-13.141	-0.866	-153.111
	16.32	-2.471	44.694	-25.335	-38.735	-43.225	31.976	-1.085	-156.004
	16.4	-2.241	41.055	-23.334	-53.741	-49.076	-5.202	-0.868	-159.971
	16.48	-2.248	37.836	-25.796	-76.498	-45.271	-9.319	-0.93	-163.723
	16.56	-2.227	34.222	-24.984	-95.254	-48.217	-145.095	-0.955	-166.26
	16.64	-2.056	31.037	-32.063	-125.444	-38.825	-47.395	-0.869	-170.949
	16.72	-1.969	27.069	-31.064	-103.048	-47.777	13.699	-0.995	-173.853
	16.8	-2.18	24.481	-31.328	-128.14	-46.071	36.001	-0.9	-175.704
	16.88	-1.855	21.229	-33.439	-121.78	-40.863	2.427	-1.07	-179.648
	16.96	-2.068	18.056	-36.972	-142.939	-45.731	-62.114	-0.845	177.131
	17.04	-1.976	15.713	-39.886	-129.533	-52.433	55.465	-0.79	172.906
	17.12	-1.801	10.841	-38.855	-99.672	-45.221	-49.162	-1.192	169.197
	17.2	-1.845	9.493	-31.974	-158.843	-35.231	-39.985	-1.123	166.569
	17.28	-1.619	5.877	-36.574	-116.096	-47.362	-136.847	-0.909	163.519
	17.36	-1.733	2.161	-38.43	-160.121	-51.892	-65.061	-1.161	161.131
	17.44	-1.605	-0.013	-33.55	-24.077	-42.33	-120.938	-1.227	156.735
	17.52	-1.611	-2.916	-40.353	1.838	-50.664	-23.576	-1.379	153.372
	17.6	-1.541	-5.879	-34.89	-95.805	-49.626	-86.524	-1.153	149.62
	17.68	-1.483	-8.447	-33.962	-145.948	-44.581	-10.652	-1.17	147.945
	17.76	-1.49	-10.858	-47.463	52.529	-43.045	-73.399	-1.164	142.913
	17.84	-1.569	-14.453	-37.344	-24.052	-40.497	-54.003	-1.16	137.967
	17.92	-1.365	-18.804	-39.103	-19.228	-48.526	-89.655	-1.178	135.429
	18	-1.469	-21.104	-47.029	19.86	-58.884	53.113	-1.334	132.635
